Customize this spec with SpecWizard
Download SECTION 09 64 00 RECLAIMED WOOD FLOORING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 64 00
RECLAIMED WOOD FLOORING
 
 
Copyright 2016 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Olde Wood Limited; Reclaimed and Traditionally Milled Wide Plank Flooring, Wall Treatments, Timbers, Stair Parts & Other Custom Building Materials.
This section is based on the products of Olde Wood Limited which is located at:
7557 Willowdale St.
Magnolia, OH 44643
Toll Free: 866- 208-WOOD (9663)
Phone: 866- 208-9663
Fax: 330-866-1735
Email: ______.
Web: www.oldewoodltd.com
Click Herefor additional information
Recycling, reusing and renewing the distinctively beautiful materials from old wooden structures is what Olde Wood Limited is today. Owners Tommy and Mandy Sancic started their company in 1997, as a small company of three, and grew it into one of the largest reclaimed manufacturing facilities in the nation. With over 20 years of industry expertise, Olde Wood Limited guarantees you the finest quality in reclaimed and traditional lumber. Our reclaimed flooring is 100% reclaimed from wooden structures usually built well over a century ago such as barns and industrial factory buildings. Using antique woods not only creates a more beautiful product, it is better for the environment because we are not using any new materials from our forests.
Our highly trained and skilled craftsmen ensure you are receiving the finest wood available. For us it starts with our products and ends with your total satisfaction. Hopefully along the way we have become friends and share our joy and passion for the products we make for you.
Our reclaimed and traditional woods are weathered by hundreds of years of wind, rain, sun and snow, which produce an effect that is simply unobtainable with new materials. The advantage of this process is unmistakable, and the result is as genuine as the strength and beauty of these antique woods themselves. Traditionally Milled products are made using sawing practices from the 19th century to utilize as much of the log as possible. This practice creates a product like no other and eliminates unnecessary waste during cutting.
To obtain the absolute finest quality of wood, we at Olde Wood Limited hand inspect and grades all materials before shipping. This insures that all woods from our company will be the best available in the market.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Reclaimed wood flooring of the following types:
1.
Oak:
a.
Oak Hit Skip.
b.
Oak Original Face.
c.
Resawn Oak.
d.
White Oak.
2.
Hickory.
3.
Cherry.
4.
Chestnut.
5.
Historic Plank (mixture of hardwood species).
6.
Beech/Maple.
7.
Heartpine.
a.
Select Grade.
b.
Common Grade.
c.
Hit Skip.
d.
Original Face.
8.
Walnut.
9.
Tobacco Pine.
10.
Factory Plank.
11.
White Pine.
12.
Douglas Fir.
13.
Mustang (Filly & Stallion).
B.
Traditional Plank:
1.
White Oak.
2.
Mountain Oak.
3.
Walnut.
4.
Gunstock Walnut.
5.
Hickory.
6.
Vintage Hickory.
7.
Cherry.
8.
Pioneer Cherry.
C.
Venture Collection.
D.
Magnolia Collection.
E.
Metro Collection.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's product literature and technical data.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years manufacturing similar products.
B.
Installer Qualifications: Minimum 2 years installing similar products.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Comply with manufacturer's recommendations.
B.
Do not store wood flooring under uncontrolled environmental conditions.
C.
Upon delivery, check wood flooring moisture content to establish baseline for acclimation. Acclimate flooring as required and as recommended by manufacturer.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
A.
Provide manufacturer's standard limited warranty for products.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Olde Wood Limited, which is located at: 7557 Willowdale St.; Magnolia, OH 44643; Toll Free Tel: 866-208-WOOD (9663); Tel: 866-208-9663; Fax: 330-866-1735; Email: request info (sales@oldewoodltd.com); Web: www.oldewoodltd.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
WIDE PLANK WOOD FLOORING
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Magnolia Collection:
 
** NOTE TO SPECIFIER ** The beauty of 100% reclaimed Bay wide plank flooring cannot be surpassed. Its romantic reddish-brown tones combined with moderate, authentic characteristics such as checking, sound cracks, knots, and insect holes will give any space a refined feel. Delete if not required.
 
1.
Product: Bay.
a.
Species: Reclaimed Oak.
b.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** This hand-scraped wide plank flooring features distinctive purple-tinged, chocolate hues and occasional touches of caramel tones. It may also feature other refined characteristics such as sap wood, natural checking, and sound knots. Delete if not required.
 
2.
Product: Grove.
a.
Species: Walnut.
b.
Texture: Hand Scraped.
 
** NOTE TO SPECIFIER ** Sandy Creek offers distinguished grain patterns that echo the ripples and flow of a summer stream. The movement in color of this premium hardwood, from golden sands to dark browns, will stand the tests of time. Delete if not required.
 
3.
Product: Sandy Creek
a.
Species: Hickory.
b.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** Autumn offers incomparable rich, auburn colors and delicate balance of characteristics such as sound knots, natural checking, and tight grain patterns. Delete if not required.
 
4.
Product: Autumn.
a.
Species: Hickory.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** This wide plank flooring features darkened brown tones and characteristics such as robust grain patterns, sound knots, natural checking, and saw marks. Delete if not required.
 
5.
Product: Tudor.
a.
Species: Hickory.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** This smooth 100% reclaimed flooring features a variation of tones, from golden browns to olive tints. The profound appearance of characteristics commonly found in reclaimed wood will be present and may include as sound knots, cracks, insect marks, and nail holes. Delete if not required.
 
6.
Product: Harvest.
a.
Species: Reclaimed Mixed Species.
b.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** This wide plank flooring features custom beige tones and unique characteristics such as highlighted grain patterns, sound knots, and checking. Delete if not required.
 
7.
Product: Honey.
a.
Species: White Oak.
b.
Texture: Smooth.
8.
Board Widths: 3 to 6 inches, random widths.
9.
Board Length: 2 to 12 feet, random lengths.
10.
Finish Type: UV Standard.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
11.
Solid Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 3/4 inch.
b.
Plank Thickness: 5/8 inch.
c.
Plank Thickness: 1/2 inch.
d.
Plank Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
12.
Engineered Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 5/8 inch.
b.
Plank Thickness: 3/4 inch.
c.
Plank Thickness: 11/16 inch.
d.
Wear Layer: 4mm.
e.
Plywood: 8-ply Baltic Birch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Metro Collection:
 
** NOTE TO SPECIFIER ** The contemporary sandy browns, classic chocolate tones, and blanket of opaque white sets Cobblestone Plank apart. This prefinished hardwood product is 100% reclaimed oak, and contains characteristics such as distressed surfaces, nail holes, sound cracks, checking, and wormholes. Delete if not required.
 
1.
Product: Cobblestone Plank.
a.
Species: Reclaimed Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** 100% reclaimed oak with a smoky brown prefinish, Urban Plank flooring is characterized by a mixture of features such as original distressed surfaces and revealed smooth surfaces, original nail holes, sound cracks, checking, and wormholes.. Delete if not required.
 
2.
Product: Urban Plank.
a.
Species: Reclaimed Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** A mixture of modern brown tones, Penthouse Plank ready-to-install flooring features characteristics worthy of the 21st century, such as sound knots and natural checking. Delete if not required.
 
3.
Product: Penthouse Plank.
a.
Species: White Oak.
b.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** This premium wide plank flooring is characterized by its coffee tones and may feature authentic natural checking and sound knots. Delete if not required.
 
4.
Product: Espresso Plank.
a.
Species: White Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Terrace Plank offers an inviting array of natural, brown hues. The light brown, prefinished flooring may feature characteristics such as robust, dense grain patterns, sound knots, natural checking, and authentic saw marks. Delete if not required.
 
5.
Product: Terrace Plank
a.
Species: White Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Cosmopolitan Plank features fumed swirls of prefinish color which mingle with smooth, robust grain patterns. This flooring has unparalleled strength and hardness, and unique features that cannot be found anywhere else. Delete if not required.
 
6.
Product: Cosmopolitan Plank.
a.
Species: Hickory.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Studio Plank features an ivory-toned prefinish that is unmatched, along with characteristics such as intense grain patterns, natural checking, sound knots, and authentic saw marks. Delete if not required.
 
7.
Product: Studio Plank.
a.
Species: White Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Slate Plank features dense and varying grain patterns and custom coloring and may feature variation in leaden and gray tones saw marks, sound knots, and natural checking. Delete if not required.
 
8.
Product: Slate Plank.
a.
Species: White Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Iron Plank utilizes contemporary neutral, gray tones and is as cool and sturdy as the metal it is named after. Authentic saw marks, sound knots, and natural checking found in this flooring are sure to make jaws drop. Delete if not required.
 
9.
Product: Iron Plank.
a.
Species: White Oak.
b.
Texture: Distressed.
10.
Board Widths: 3 to 6 inches, random widths.
11.
Board Length: 2 to 12 feet, random lengths.
12.
Finish Type: UV Standard.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
13.
Solid Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 3/4 inch.
b.
Plank Thickness: 5/8 inch.
c.
Plank Thickness: 1/2 inch.
d.
Plank Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
14.
Engineered Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 5/8 inch.
b.
Plank Thickness: 3/4 inch.
c.
Plank Thickness: 11/16 inch.
d.
Wear Layer: 4mm.
e.
Plywood: 8-ply Baltic Birch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Traditional Plank Collection:
 
** NOTE TO SPECIFIER ** Cherry's ruddy heartwood, accented by pale brown and pink sapwood tones, will add an air of sophistication and chic to any living space. Live-sawn through and through from fully matured Cherry trees. Delete if not required.
 
1.
Product: Cherry.
a.
Species: Cherry.
 
** NOTE TO SPECIFIER ** Rustic, Pioneer Cherry planks are run through an antique, 60-inch saw blade to replicate the rustic look of early milling. With stunning red-brown tones, accented by pale brown and pink sapwood, this flooring lends itself perfectly to any room where a traditionally aged, yet elegant atmosphere is desired. Live-sawn through and through from fully matured Cherry trees. Delete if not required.
 
2.
Product: Pioneer Cherry.
a.
Species: Cherry.
 
** NOTE TO SPECIFIER ** Hickory wide plank flooring features wide variations in color, from nearly white to dark brown, and delicate balance of sound knots and natural checking. It is the strongest commercial wood available. Delete if not required.
 
3.
Product: Hickory.
a.
Species: Hickory.
 
** NOTE TO SPECIFIER ** Vintage Hickory wide plank flooring is milled from fully matured logs that are live-sawn through and through using a 60-inch circular saw blade, imparting its rustic saw-mark texture. Vintage Hickory features wide variations in color, from blondes to deep russet tones, and a delicate balance of sound knots and natural checking. It is the strongest commercial wood available. Delete if not required.
 
4.
Product: Vintage Hickory.
a.
Species: Hickory.
 
** NOTE TO SPECIFIER ** Known for its strength, durability, and resistance to wear, White Oak offers an array of russet, tawny, and golden hues with dense and varying grain patterns. Traditional White Oak contains sound knots and checking. It is live-sawn to produce a mixture of rift, quartered, and plain-sawn planks. Delete if not required.
 
5.
Product: White Oak.
a.
Species: White Oak.
 
** NOTE TO SPECIFIER ** Mountain Oak wide plank flooring is live-sawn through an antique, 60-inch saw blade to replicate the look of early milling. With a vigorous mixture of dark and golden browns and honeyed tans, Mountain Oak features robust, dense grain patterns, saw marks, sound knots, and natural checking. Delete if not required.
 
6.
Product: Mountain Oak.
a.
Species: White Oak.
 
** NOTE TO SPECIFIER ** Featuring incomparable, purple-tinged chocolate hues, Walnut is manufactured without steaming to preserve light sapwood accents. Milled from fully mature logs, it offers an extraordinarily tight grain pattern, sound knots, and natural checking. Delete if not required.
 
7.
Product: Walnut.
a.
Species: Walnut.
 
** NOTE TO SPECIFIER ** Manufactured without steaming to preserve light sapwood accents. Gunstock Walnut is milled from fully matured logs that are live-sawn through and through using a 60-inch circular saw blade. This flooring features a rich blend of coffee-colored browns with occasional touches of caramel from its light sapwood. It offers an extraordinarily tight grain pattern, sound knots, and natural checking. Delete if not required.
 
8.
Product: Gunstock Walnut.
a.
Species: Walnut.
 
** NOTE TO SPECIFIER ** Board width for Solid Flooring and Cherry, White Oak, Hickory, and Walnut engineered flooring is 3 to 12 inches. Delete if not required.
 
9.
Board Widths: 3 to 12 inches, random widths or specified widths.
 
** NOTE TO SPECIFIER ** Board width for Pioneer Cherry, Mountain Oak, Vintage Hickory, and Gunstock Walnut engineered flooring is 3 to 10 inches. Delete if not required.
 
10.
Board Widths: 3 to 10 inches, random widths or specified widths.
11.
Board Length: 2 to 12 feet, random lengths.
 
** NOTE TO SPECIFIER ** Delete finish types not required.
 
12.
Finish Type: Prefinished.
13.
Finish Type: Unfinished.
14.
Finish Type: Authentic hand-scrape.
15.
Finish Type: Wire brushing.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
16.
Edge Profile: Square.
17.
Edge Profile: Round-over.
18.
Edge Profile: Micro-bevel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
19.
End Matched.
 
** NOTE TO SPECIFIER ** Replicating early pioneer sawing practices, our Traditional premium flooring is live-sawn from fully mature timber. Delete if not required.
 
20.
Solid Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 3/4 inch.
b.
Plank Thickness: 5/8 inch (up to 8 inches only).
c.
Plank Thickness: 1/2 inch (up to 6 inches only).
d.
Plank Thickness: 3/8 inch (up to 6 inches only).
e.
Plank Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Traditional flooring featuring real hardwood glued over a plywood core for additional stability. Delete if not required.
 
21.
Engineered Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 5/8 inch.
b.
Plank Thickness: 3/4 inch.
c.
Plank Thickness: 11/16 inch.
d.
Wear Layer: 4mm.
e.
Plywood: 8-ply Baltic Birch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Venture Collection:
 
** NOTE TO SPECIFIER ** Alpine is known for its strength, durability, and resistance to the elements. Alpine has characteristics such as sound knots and checking, along with a consistent white coloration. Delete if not required.
 
1.
Product: Alpine.
a.
Species: White Oak.
b.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** Dune is reminiscent of smooth beaches becoming textured in the wind with its rugged circular-saw marks and light tans mixed with white colorations. This wide plank flooring features sound knots, natural checking, and dense grain patterns. Delete if not required.
 
2.
Product: Dune.
a.
Species: White Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Cosmos features variations of gray tones and distressed surfaces. Delete if not required.
 
3.
Product: Cosmos.
a.
Species: White Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Twilight features black coloring, circular-sawn surfaces, and dense grain patterns. Delete if not required.
 
4.
Product: Twilight.
a.
Species: White Oak.
b.
Texture: Distressed.
 
** NOTE TO SPECIFIER ** Savanna features bold characteristics such as hand-scraped edges, robust grain patterns, and wide color variations. Crafted from the hardest wood available. Delete if not required.
 
5.
Product: Savanna.
a.
Species: Reclaimed Hickory.
b.
Texture: Smooth.
 
** NOTE TO SPECIFIER ** Lodge wide plank flooring has deep, rich coloring and sought-after characteristics such as natural checking and sound knots. Delete if not required.
 
6.
Product: Lodge.
a.
Species: White Oak.
b.
Texture: Smooth.
7.
Board Widths: 3 to 6 inches, random widths.
8.
Board Length: 2 to 12 feet, random lengths.
 
** NOTE TO SPECIFIER ** Use UV Standard for Alpine, Savanna, and Lodge. Delete if not required.
 
9.
Finish Type: UV Standard.
 
** NOTE TO SPECIFIER ** Use UV Natural Oil for Dune, Cosmos, and Twilight. Delete if not required.
 
10.
Finish Type: UV Natural Oil.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
11.
Solid Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 3/4 inch.
b.
Plank Thickness: 5/8 inch.
c.
Plank Thickness: 1/2 inch.
d.
Plank Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
12.
Engineered Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 5/8 inch.
b.
Plank Thickness: 3/4 inch.
c.
Plank Thickness: 11/16 inch.
d.
Wear Layer: 4mm.
e.
Plywood: 8-ply Baltic Birch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Reclaimed Antique Collection:
 
** NOTE TO SPECIFIER ** Reclaimed antique Beech and Maple, with minimal color and grain variations, combines honey and tawny blonde hues with hints of pink. Includes the character of tiny, cat-like scratches, as well as some knots, sound cracking, and insect tracks. Delete if not required.
 
1.
Product: Antique Beech/Maple.
 
** NOTE TO SPECIFIER ** A reclaimed Antique Cherry hardwood floor is characterized by a pronounced contrast between red-brown heartwood and pale-brown or pink sapwood. Entrancing grain patterns and original nail holes add to its personality. Delete if not required.
 
2.
Product: Antique Cherry.
 
** NOTE TO SPECIFIER ** A light, reddish-brown pine, Antique Douglas Fir features prominent growth rings and slightly lighter sapwood. This wide plank flooring is primarily straight grained, the wood may also contain wavy or spiral grains. Delete if not required.
 
3.
Product: Antique Douglas Fir.
 
** NOTE TO SPECIFIER ** These planks, mostly maple, reflect the generations of workers who walked upon them. Antique Factory Plank flooring retains much of its natural character from many years of use while retaining its original strength. Nail holes, finish residue, scuffs, and natural discoloration mix together with wild grain patters to create a unique flooring choice perfect for high traffic or commercial spaces. Delete if not required.
 
4.
Product: Antique Factory Plank, Dirty Top.
a.
Solid Wood Flooring Only.
b.
Board Widths: 2-1/2 inches.
c.
Board Length: 2 to 8 feet.
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
d.
Thickness: 1/2 inch.
e.
Thickness: 3/8 inch.
 
** NOTE TO SPECIFIER ** These planks, mostly maple, reflect the generations of workers who walked upon them. Antique Factory Plank flooring retains much of its natural character from many years of use while retaining its original strength. Natural discolorations mix together with wild grain patters to create a unique flooring choice perfect for high traffic or commercial spaces. Delete if not required.
 
5.
Product: Antique Factory Plank, Select.
a.
Solid Wood Flooring Only.
b.
Board Widths: 2-1/2 inches.
c.
Board Length: 2 to 8 feet.
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
d.
Thickness: 1/2 inch.
e.
Thickness: 3/8 inch.
 
** NOTE TO SPECIFIER ** Antique Heart Pine wide plank flooring features intense yellow-orange color and a grain so tight that it often possesses more than seven growth rings per inch. This hardwood pine flooring also features sound knots, cracks, and nail holes. Delete if not required.
 
6.
Product: Antique Heart Pine, Common.
 
** NOTE TO SPECIFIER ** Antique Heart Pine wide plank flooring features intense yellow-orange color and a grain so tight that it often possesses more than seven growth rings per inch. This hardwood pine flooring also features sound knots, cracks, and nail holes. Delete if not required.
 
7.
Product: Antique Heart Pine, Select.
 
** NOTE TO SPECIFIER ** Recognized for its intense yellow-orange color and a grain so tight that it often possesses more than seven growth rings per inch, this hardwood pine flooring also features an abundant mix of saw marks, sound knots, cracks, and nail holes. Delete if not required.
 
8.
Product: Antique Heart Pine Hit-Skip.
 
** NOTE TO SPECIFIER ** Recognized for its intense yellow-orange color and a grain so tight that it often possesses more than seven growth rings per inch, Heart Pine Original Face also features an abundant mix of saw marks, sound knots, cracks, and nail holes. Delete if not required.
 
9.
Product: Antique Heart Pine, Original Face.
a.
Solid Wood Flooring Only.
b.
Board Widths: 3 to 12 inches, random widths or specified widths.
c.
Board Length: 2 to 12 feet.
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
d.
Thickness: 3/4 inch.
e.
Thickness 5/8 inch (up to 8 inches only).
f.
Thickness: 1/2 inch (up to 6 inches only).
g.
Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Antique Hickory flooring features wide variations in color, from nearly white to dark brown, and a delicate balance of sound cracks, checking, wormholes, and knots. It is the strongest commercial wood available. Delete if not required.
 
10.
Product: Antique Hickory.
 
** NOTE TO SPECIFIER ** Antique Historic Plank flooring boards will feature a blend of band/circular saw marks with a rich mixture of grain and varied light/dark colors. As with all reclaimed flooring, expect a pronounced appearance of sound knots, cracks, saw kerfs, insect marks, and nail holes. Delete if not required.
 
11.
Product: Antique Historic Plank.
 
** NOTE TO SPECIFIER ** A combination of White and Red Oak, characterized by minimal saw marks, nail holes, sound cracks, checking, and wormholes. It presents a variety of rustic colorations and surfaces, with varying grain patterns and tight knot structure. Delete if not required.
 
12.
Product: Antique Oak.
 
** NOTE TO SPECIFIER ** Antique Appearance-Grade Resawn White Oak features a moderate, authentic mix of sound checking, sound cracks, knots, and insect holes/tracks, together with same strength, durability, and wear-resistance as other Oak options. Delete if not required.
 
13.
Product: Antique Appearance-Grade Resawn White Oak.
 
** NOTE TO SPECIFIER ** Antique Appearance-Grade White Oak features minimal original saw marks, nail holes, sound cracks, checking, and wormholes. Delete if not required.
 
14.
Product: Antique Appearance-Grade White Oak.
 
** NOTE TO SPECIFIER ** A combination of White and Red Oak, Antique Oak Hit-Skip is characterized by a mixture of original distressed surfaces and revealed smooth surfaces, original nail holes, sound cracks, checking, and wormholes. It presents a variety of rustic colorations and surfaces, with varying grain patterns and tight knot structure. Delete if not required.
 
15.
Product: Antique Oak Hit-Skip.
 
** NOTE TO SPECIFIER ** A combination of White and Red Oak, Antique Oak Hit-Skip is characterized by a mixture of original distressed surfaces and revealed smooth surfaces, original nail holes, sound cracks, checking, and wormholes. It presents a variety of rustic colorations and surfaces, with varying grain patterns and tight knot structure. Delete if not required.
 
16.
Product: Antique Oak, Original Face.
a.
Solid Wood Flooring Only.
b.
Board Widths: 3 to 12 inches, random widths or specified widths.
c.
Board Length: 2 to 8 feet.
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
d.
Thickness: 3/4 inch.
e.
Thickness 5/8 inch (up to 8 inches only).
f.
Thickness: 1/2 inch (up to 6 inches only).
g.
Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Antique Resawn Oak features a moderate mix of sound checking, sound cracks, knots, and insect holes/tracks, together with the same strength, durability, and wear-resistance as other Oak options. Delete if not required.
 
17.
Product: Antique Resawn Oak.
 
** NOTE TO SPECIFIER ** Antique Tobacco Pine features sound knots, cracks, nail holes, wormholes, saw kerfs, and watermarks. Delete if not required.
 
18.
Product: Antique Tobacco Pine.
 
** NOTE TO SPECIFIER ** A variegated amber wood with touches of dark brown, Antique White pine, with its occasional nail holes, wormholes, saw kerfs, and watermarks, ages beautifully to a nutty pumpkin color. Delete if not required.
 
19.
Product: Antique White Pine.
 
** NOTE TO SPECIFIER ** Along with the distinctiveness and rarity of each flooring plank comes distinguishing features such as original saw marks, nail holes, sound cracks, and a deep patina earned from years of exposure. Due to availability, lead times may be longer than normal. Delete if not required.
 
20.
Product: Antique Trophy Room.
 
** NOTE TO SPECIFIER ** Along with the distinctiveness and rarity of each flooring plank comes distinguishing features such as original saw marks, nail holes, sound cracks, and a deep patina earned from years of exposure. Due to availability, lead times may be longer than normal. Delete if not required.
 
21.
Product: Antique Oak Trophy Room.
 
** NOTE TO SPECIFIER ** In addition to its incomparable chocolate hues, Antique Walnut displays a swirling grain pattern, occasional sound knots, nail holes, mineral stains, and checking. Delete if not required.
 
22.
Product: Antique Walnut.
 
** NOTE TO SPECIFIER ** Along with the distinguishing wormholes in this commercially extinct wood, Antique Wormy Chestnut features some original saw marks, nail holes, sound cracks, and checking. The delicately dappled planks range in color from lustrous tans to dark chocolate with an open, tight grain texture. Delete if not required.
 
23.
Product: Antique Wormy Chestnut.
 
** NOTE TO SPECIFIER ** 3 to 8 inch board width is for Antique Beech/Maple and Antique Trophy Room. Delete if not required.
 
24.
Board Widths: 3 to 8 inches.
 
** NOTE TO SPECIFIER ** Random, 3 to 8 inch board width is for Antique Cherry and Antique Walnut. Delete if not required.
 
25.
Board Widths: Random, 3 to 8 inches, random widths.
 
** NOTE TO SPECIFIER ** 3 to 10 inch board width is for Antique Wormy Chestnut and Engineered Antique Pine Hit-Skip, Antique Historic Plank, Antique Oak Hit-Skip, and Antique Tobacco Pine. Delete if not required.
 
26.
Board Widths: 3 to 10 inches, random widths or specified widths.
 
** NOTE TO SPECIFIER ** 3 to 11 inch board width is for Antique White Pine. Delete if not required.
 
27.
Board Widths: 3 to 11 inches, random widths or specified widths.
 
** NOTE TO SPECIFIER ** 3 to 12 inch board width is for Antique Douglas Fir, Antique Heart Pine Common, Antique Heart Pine Select, Antique Hickory, Antique Oak, Antique Appearance-Grade Resawn White Oak, Antique Appearance Grade White Oak, Antique Resawn Oak, and Antique Oak Trophy Room, and Solid Wood Antique Heart Pine Hit-Skip, Antique Historic Plank, Antique Oak Hit-Split, and Antique Tobacco Pine. Delete if not required.
 
28.
Board Widths: 3 to 12 inches, random widths or specified widths.
29.
Board Length: 2 to 12 feet.
 
** NOTE TO SPECIFIER ** Verify finishes available for selected product. Delete finishes not required.
 
30.
Finish Type: Prefinished.
31.
Finish Type: Unfinished.
 
** NOTE TO SPECIFIER ** Verify textures available for selected product. Delete textures not required.
 
32.
Texture: Authentic hand-scrape.
33.
Texture: Machine hand-scrape.
34.
Texture: Wire brushing.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
35.
Edge Profile: Square.
36.
Edge Profile: Round-over.
37.
Edge Profile: Micro-bevel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
38.
End Matched.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
39.
Solid Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 3/4 inch.
b.
Plank Thickness: 5/8 inch (up to 8 inch only).
c.
Plank Thickness: 1/2 inch (up to 6 inch only).
d.
Plank Thickness: 3/8 inch (up to 6 inch only).
e.
Plank Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
40.
Engineered Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 5/8 inch.
b.
Plank Thickness: 3/4 inch.
c.
Plank Thickness: 11/16 inch.
d.
Wear Layer: 4mm.
e.
Plywood: 8-ply Baltic Birch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
PLANK WOOD FLOORING
A.
Mustang Collection:
 
** NOTE TO SPECIFIER ** The Stallion Plank presents a bold hardwood featuring distressed surfaces and unique features such as original nail holes. Variations of color and surfaces, and varying grain patterns are found as well. Delete if not required.
 
1.
Product: Stallion Plank.
 
** NOTE TO SPECIFIER ** The Filly Plank has a more refined look, characterized by a moderate, authentic mix of cracks, nail holes, and variances in color. Delete if not required.
 
2.
Product: Filly Plank.
3.
Board Widths: 4 to 5 inches, random widths.
4.
Board Length: 1 to 8 feet.
5.
Finish Type: Prefinished.
 
** NOTE TO SPECIFIER ** Delete textures not required.
 
6.
Texture: Hand-scraping.
7.
Texture: Wire brushing.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
8.
Edge Profile: Square.
9.
Edge Profile: Round-over.
10.
Edge Profile: Micro-bevel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
11.
End Matched.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
12.
Tongue and groove.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
13.
Solid Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 3/4 inch.
b.
Plank Thickness: 5/8 inch.
c.
Plank Thickness: 1/2 inch.
d.
Plank Thickness: 3/8 inch.
e.
Plank Thickness: 11/16 inch.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
14.
Engineered Wood Flooring:
 
** NOTE TO SPECIFIER ** Delete thicknesses not required.
 
a.
Plank Thickness: 5/8 inch.
b.
Plank Thickness: 3/4 inch.
c.
Plank Thickness: 11/16 inch.
d.
Wear Layer: 4mm.
e.
Plywood: 8-ply Baltic Birch.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verification of Conditions: Examine areas and conditions under which Work is to be performed and identify conditions that may be detrimental to proper or timely completion.
B.
Install wood flooring only after interior temperature and humidity conditions can be maintained at conditions that mimic normal temperature and humidity conditions for the permanent system.
C.
Verify that substrate moisture content meets manufacturer's recommendations.
D.
Do not proceed until unsatisfactory conditions have been corrected.
3.2
INSTALLATION
A.
Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
3.3
CLEANING AND PROTECTION
A.
Protect from damage during construction operations. Promptly repair any damaged surfaces. Remove and replace work which cannot be satisfactorily repaired.
B.
Clean flooring, prior to Substantial Completion, using materials recommended by the manufacturer to remove stains, dirt and debris prior to final acceptance.
END OF SECTION