Customize this spec with SpecWizard
Download SECTION 09 65 19 RESILIENT TILE FOORING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 65 19
RESILIENT TILE FOORING
 
 
Copyright 2010 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Karndean Designflooring; resilient tile flooring, adhesives.
.
This section is based on the products of Karndean Designflooring.
1100 Pontiac Court
Export, PA 15632
Toll Free: 888-266-4343
Fax: 800-887-7043
Web: http://www.karndean.com
Email: info@karndean.com
Quality, design, service and availability: Those are the hallmarks of Karndean Designflooring. We develop luxury flooring inspired by nature. We're the leader in Designflooring - we make it easy to find the perfect floor to suit any space and style. As a luxury brand, we offer the beauty of natural products without the practical drawbacks.
At Karndean, we believe that providing excellent customer service is paramount. We are a US-based company with state-of-the-art showroom and warehouse facilities in Pittsburgh, Dallas and Las Vegas. We provide fast, direct shipping to anywhere in the US and our knowledgeable customer service team is available to answer your calls from 8 am to 8 pm (ET).
Originally founded in the United Kingdom in 1973, Karndean has nearly 40 years of experience in luxury vinyl flooring. Karndean has been, and still is, family owned. We remain true to our roots and are fiercely committed to our customers.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Resilient tile flooring and accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 07 26 00 - Vapor Retarders.
D.
Section 09 65 16 - Resilient Sheet Flooring.
E.
Section 09 65 13 - Resilient Base and Accessories.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Association of Textile Chemists and Colorists, AATCC 134 - Electrostatic Propensity of Carpets.
B.
ASTM International (ASTM):
1.
ASTM C 1028 - Standard Test Method for Determining the Static Coefficient of Friction of Ceramic Tile and Other Like Surfaces by the Horizontal Dynamometer Pull-Meter Method.
2.
ASTM D 2859 - Standard Test Method for Ignition Characteristics of Finished Textile Floor Covering Materials.
3.
ASTM D 3884 - Standard Guide for Abrasion Resistance of Textile Fabrics (Rotary Platform, Double-Head Method), Abrasion Wheels- H18 with 1000grams load.
4.
ASTM E 492 - Standard Test Method for Laboratory Measurement of Impact Sound Transmission Through Floor-Ceiling Assemblies Using the Tapping Machine.
5.
ASTM E 662 - Standard Test Method for Specific Optical Density of Smoke Generated by Solid Materials.
6.
ASTM E 648 - Standard Test Method for Critical Radiant Flux of Floor-Covering Systems Using a Radiant Heat Energy Source.
7.
ASTM E 989 - Standard Classification for Determination of Impact Insulation Class (IIC).
8.
ASTM F 137 - Standard Test Method for Flexibility of Resilient Flooring Materials with Cylindrical Mandrel Apparatus.
9.
ASTM F 386 - Standard Test Method for Thickness of Resilient Flooring Materials Having Flat Surfaces.
10.
ASTM F 925 - Standard Test Method for Resistance to Chemicals of Resilient Flooring.
11.
ASTM F 970 - Standard Test Method for Static Load Limit.
12.
ASTM F 1514 - Standard Test Method for Measuring Heat Stability of Resilient Flooring by Color Change.
13.
ASTM F 1515 - Standard Test Method for Measuring Light Stability of Resilient Flooring by Color Change.
14.
ASTM F 1700 - Standard Specification for Solid Vinyl Floor Tile.
15.
ASTM F 1869 - Standard Test Method for Measuring Moisture Vapor Emission Rate of Concrete Subfloor Using Anhydrous Calcium Chloride.
16.
ASTM F 1914 - Standard Test Methods for Short-Term Indentation and Residual Indentation of Resilient Floor Covering.
17.
ASTM F 2055 - Standard Test Method for Size and Squareness of Resilient Floor Tile by Dial Gage Method.
18.
ASTM F 2170 - Standard Test Method for Determining Relative Humidity in Concrete Floor Slabs Using in situ Probes.
19.
ASTM F 2199 - Standard Test Method for Determining Dimensional Stability of Resilient Floor Tile after Exposure to Heat.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Provide detailed data on each product to be used including but not limited to the following information as applicable:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Maintenance recommendations.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two sets of each type, colors and finish of resilient flooring and accessory required, indicating full range of color and pattern variation.
D.
Verification Samples: For each finish product specified, two sets of each type, colors and finish of resilient flooring and accessory required, indicating color and pattern of actual product, including variations, as proof of application compliance.
E.
Closeout Submittals: Submit three copies of the following:
1.
Maintenance and operation data includes - methods for maintaining installed products, and precautions against cleaning materials and methods detrimental to finishes and performance.
2.
Documentation of warranty specified herein.
F.
Flame Spread Certification: Submit manufacturer's certification that resilient flooring furnished for areas indicated to comply with required flame spread rating has been tested and meets or exceeds indicated or required standard.
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Add quality requirements if required. Delete if not required.
 
A.
Installer Qualifications: Minimum two years' experience, and have completed at least three projects of similar magnitude, material and complexity. Upon request, provide project references including contact names and telephone numbers for three projects.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, sheen and finished appearance are approved by Architect.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Flooring material and adhesive shall be acclimated to the installation area for a minimum of 48 hours prior to installation.
C.
Store cartons of tile products flat and squarely on top of one another, not on edge.
 
** NOTE TO SPECIFIER ** Delete if specified application does not include feature strips or borders.
 
D.
Store tubes of feature strips and borders in a horizontal position. Storage in a vertical or inclined position causes uneven weight distributions, which will spaghetti the ends of the feature strips. Store all tubes lying flat.
1.7
PROJECT CONDITIONS
A.
Environmental Requirements/Conditions: In accordance with manufacturer's recommendations. Areas to receive flooring shall be clean, fully enclosed, weather tight with the permanent HVAC set at a uniform temperature of at least 65 degrees F (18 degrees C) and less than 85 degrees (30 degrees C) 48 hours prior to and during and for not less than 48 hours after installation. The flooring material shall be conditioned in the same manner prior to installation.
B.
Close off areas to traffic during resilient flooring installation, and for a period of time after installation as recommended in writing by the manufacturer.
C.
Install resilient flooring materials and accessories after other finishing operations, including painting, have been completed.
D.
Where demountable partitions and other items are indicated for installation on top of sheet resilient flooring material, install flooring material before these items are to be installed.
E.
Concrete substrates must be tested in accordance to ASTM F 2170 or ASTM F 1869. If the results exceed limits of the product or adhesive to be used a moisture mitigation system or damp-proof membrane must be installed to bring moisture levels within specifications.
F.
Store tubes of feature strips and borders in a horizontal position. Storage in a vertical or inclined position causes uneven weight distributions, which will spaghetti the ends of the feature strips. Store all tubes lying flat.
1.8
WARRANTY
A.
Warranty Period: Manufacturer's standard warranty against manufacturing defects and wearing for flooring are as follows:
 
** NOTE TO SPECIFIER ** Delete warranty periods based on requirements of project and availability with products specified.
 
1.
Opus Range:
a.
15-year commercial warranty.
b.
Lifetime residential warranty.
2.
Knight Tile Range:
a.
10-year commercial warranty.
b.
Lifetime residential warranty.
3.
Michelangelo Range:
a.
15-year commercial warranty.
b.
Lifetime residential warranty.
4.
Van Gogh Range:
a.
15-year commercial warranty.
b.
Lifetime residential warranty.
5.
Karndean LooseLay Range:
a.
15-year commercial warranty.
b.
Lifetime residential warranty.
6.
K-Trade Commercial Range:
a.
10-year commercial warranty.
b.
15-year residential warranty.
7.
Da Vinci Range:
a.
20-year commercial warranty.
b.
Lifetime residential warranty.
8.
Art Select Range:
a.
20-year commercial warranty.
b.
Lifetime residential warranty.
9.
Palio Clic Range:
a.
10-year commercial warranty.
b.
Lifetime residential warranty.
10.
LooseLay Long Board Range:
a.
15-year commercial warranty .
b.
Lifetime residential warranty.
11.
Korlok Range:
a.
15-year commercial warranty.
b.
Lifetime residential warranty.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1.9
EXTRA MATERIALS
A.
Deliver to Owner extra materials from same production run as products installed. Package products with protective covering and identify with descriptive labels. Comply with Division 1 closeout submittals requirements.
1.
Quantity: Furnish quantity of flooring units equal to 2 percent of amount installed. Karndean Delivery, Storage and Protection: Comply with Owner's requirements for delivery, storage and protection of extra materials.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Karndean Designflooring, which is located at: 1100 Pontiac Ct.; Export, PA 15632; Toll Free Tel: 888-266-4343; Fax: 800-887-7043; Email: info@karndean.com; Web: www.karndean.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
RESILIENT TILE FLOORING
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
A.
Resilient Tile Flooring: Opus Commercial Flooring Range Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 6 inches (915 mm by 152 mm).
2.
Thickness: 3/32 inches (2.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: None.
5.
Compliance: ASTM F 1700.
6.
Classification:
a.
ASTM F 1700: Class 3 Type B.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Less than 8.
10.
Abrasion Resistance:
a.
ASTM 3884: Pass.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Indentation, Residual:
a.
ASTM F 1914: Less than 8 percent.
13.
Castor Chair Continuous Use:
a.
ASTM D 3884: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.0120 m^2K/W.
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
WP311, GRANO.
b.
WP312, PALLEO.
c.
WP313, IGNEA.
d.
WP315, AURUM.
e.
WP316, RUBRA.
f.
WP317, ATRA.
g.
WP318, CARBO.
h.
WP321, LUTEUS.
i.
WP322, CANITIA.
j.
WP324, TERGO.
k.
WP325, ARRADO.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
B.
Resilient Tile Flooring: Opus Commercial Flooring Range Planks by Karndean Designflooring.
1.
Dimensions: 48 inches by 9 inches (1219 mm by 228 mm).
2.
Thickness: 3/32 inches (2.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: None.
5.
Compliance: ASTM F 1700.
6.
Classification:
a.
ASTM F 1700: Class 3 Type B.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Less than 8.
10.
Abrasion Resistance:
a.
ASTM 3884: Pass.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Indentation, Residual:
a.
ASTM F 1914: Less than 8 percent.
13.
Castor Chair Continuous Use:
a.
ASTM D 3884: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.0120 m^2K/W
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
WP411, NIVEUS.
b.
WP413, MAGNA.
c.
WP414, ARGEN.
d.
WP415, ORDO.
e.
WP416, LINEA.
f.
WP417, SYLVA.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
C.
Resilient Tile Flooring: Opus Commercial Flooring Range Tiles by Karndean Designflooring.
1.
Dimensions: 18 inches by 18 inches (457 mm by 457 mm).
2.
Thickness: 3/32 inches (2.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: None.
5.
Compliance: ASTM F 1700.
6.
Classification:
a.
ASTM F 1700: Class 3 Type B.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Less than 8.
10.
Abrasion Resistance:
a.
ASTM 3884: Pass.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Indentation, Residual:
a.
ASTM F 1914: Less than 8 percent.
13.
Castor Chair Continuous Use:
a.
ASTM D 3884: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.0120 m^2K/W
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
SP113, NIMBUS.
b.
SP115, NERO.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
D.
Resilient Tile Flooring: Opus Commercial Flooring Range Tiles by Karndean Designflooring.
1.
Dimensions: Random Panel.
2.
Product: REN21 Atlantic Slate. A large tile module made up of intricate smaller tiles combined with a decorative strip.
3.
Thickness: 3/32 inches (2.5 mm).
4.
Wear Layer: 20 mil (0.5 mm).
5.
Beveled Edge: None.
6.
Compliance: ASTM F 1700.
7.
Classification:
a.
ASTM F 1700: Class 3 Type B.
8.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
9.
Staining Resistance:
a.
ASTM F 925: Pass.
10.
Light Fastness:
a.
ASTM F 1515: Delta E = 5.0.
11.
Abrasion Resistance:
a.
ASTM 3884: 124,000 cycles.
12.
Dimensional Stability:
a.
ASTM F 2199: Pass (-0.004 inch/lin. ft.).
13.
Static Load:
a.
ASTM F970: 2000 psi.
14.
Flexibility:
a.
ASTM F137: Pass.
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
a.
REN21, Atlantic Slate.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
E.
Resilient Tile Flooring: Opus Commercial Flooring Range Tiles by Karndean Designflooring.
1.
Dimensions: 18 inches by 36 inches (457 mm by 915 mm).
2.
Thickness: 3/32 inches (2.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: None.
5.
Compliance: ASTM F 1700.
6.
Classification:
a.
ASTM F 1700: Class 3 Type B.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Less than 8.
10.
Abrasion Resistance:
a.
ASTM 3884: Pass.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Indentation, Residual:
a.
ASTM F 1914: Less than 8 percent.
13.
Castor Chair Continuous Use:
a.
ASTM D 3884: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.0120 m^2K/W
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
SP212, TERRA.
b.
SP213, URBUS.
c.
SP214, FORMA.
d.
SP215, FERRA.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
F.
Resilient Tile Flooring: Opus Commercial Flooring Range Tiles by Karndean Designflooring.
1.
Dimensions: 18 inches by 36 inches (457 mm by 915 mm).
2.
Thickness: 3/32 inches (2.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: None.
5.
Compliance: ASTM F 1700.
6.
Classification:
a.
ASTM F 1700: Class 3 Type B.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Less than 8.
10.
Abrasion Resistance:
a.
ASTM 3884: Pass.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Indentation, Residual:
a.
ASTM F 1914: Less than 8 percent.
13.
Castor Chair Continuous Use:
a.
ASTM D 3884: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.0120 m^2K/W
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
SP711, LAPIS.
b.
SP712, ALBUS.
c.
SP713, VITA.
d.
SP714, CLARUS.
e.
SP715, ROBIGO.
f.
SP716, AUREGO.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
G.
Resilient Tile Flooring: Opus Commercial Flooring Range Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 4 inches (915 mm by 102 mm).
2.
Thickness: 3/32 inches (2.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: None.
5.
Compliance: ASTM F 1700.
6.
Classification:
a.
ASTM F 1700: Class 3 Type B.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Less than 8.
10.
Abrasion Resistance:
a.
ASTM 3884: Pass.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Indentation, Residual:
a.
ASTM F 1914: Less than 8 percent.
13.
Castor Chair Continuous Use:
a.
ASTM D 3884: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.0120 m^2K/W
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
WP511, WEATHERED ELM.
b.
WP513, GOLDEN TEAK.
c.
WP515, BREVIS.
d.
WP516, ORBIS.
e.
WP517, ARTUS.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
H.
Resilient Tile Flooring: Opus Commercial Flooring Range Tiles by Karndean Designflooring.
1.
Dimensions: 36 inches by 6 inches (915 mm by 152 mm).
2.
Thickness: 3/32 inches (2.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: None.
5.
Compliance: ASTM F 1700.
6.
Classification:
a.
ASTM F 1700: Class 3 Type B.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
b.
ASTM E 662-15a: Pass.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Less than 8.
10.
Abrasion Resistance:
a.
ASTM D 3884: Pass.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Indentation, Residual:
a.
ASTM F 1914: Less than 8 percent.
13.
Castor Chair Continuous Use:
a.
ASTM D 3884: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.0120 m^2K/W
15.
Slip Resistance:
a.
ASTM C 1028: Dry .66, Wet .67.
16.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
SP717, RUSSUS.
b.
SP718, TEXO.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
I.
Resilient Tile Flooring: K-Trade Commercial Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 7 inches (915 mm by 178 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 3/32 inches (2.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .6774, Wet .6581.
c.
Sound Transmission: ASTM E 492, ASTM E 989.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
BU 100.
b.
BU 101.
c.
BU 102.
d.
BU 103.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
J.
Resilient Tile Flooring: K-Trade Commercial Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 4 inches (915 mm by 102 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 3/32 inches (2.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .6774, Wet .6581.
c.
Sound Transmission: ASTM E 492, ASTM E 989.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number:
a.
BU 109.
b.
BU 110.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
K.
Resilient Tile Flooring: K-Trade Commercial Tiles by Karndean Designflooring.
1.
Dimensions: 18 inches by 18 inches (457 mm by 457 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 3/32 inches (2.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .6774, Wet .6581.
c.
Sound Transmission: ASTM E 492, ASTM E 989.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
T 200.
b.
T 201.
c.
T 202.
d.
T 203.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
L.
Resilient Tile Flooring: Michelangelo Tiles by Karndean Designflooring.
1.
Dimensions: 12 inches by 12 inches (305 mm by 305 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 3/32 inches (2.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .66, Wet .67.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
MX92 UMBRIAN NERO.
b.
MX93 NEOPOLITAN BRICK.
c.
MX95 ANCIENT ONYX.
d.
MX97 VENETIAN BLUE.
e.
MX98 ADRIATIC BLUE.
f.
MS1 GALICIAN QUARTZ.
g.
MS2 NAVARRA CHALK.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
M.
Resilient Tile Flooring: Michelangelo Tiles by Karndean Designflooring.
1.
Dimensions: 16 inches by 16 inches (406 mm by 406 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 3/32 inches (2.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .66, Wet .67.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
MLC01 TUNGSTEN.
b.
MLC07 COMET.
c.
MLC08 ATOMIC.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
N.
Resilient Tile Flooring: Knight Tile Range Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 4 inches (915 mm by 102 mm).
2.
Wear Layer Thickness: 12 mil (0.3 mm).
3.
Tile Thickness: 0.08 inches (2 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .66, Wet .67.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
KP107 SIENNA.
b.
KP32 SYCAMORE.
c.
KP35 CEDAR.
d.
KP36 WALNUT.
e.
KP37 ELM.
f.
KP39 WARM OAK.
g.
KP45 PITCH PINE.
h.
KP54 LAUREL.
i.
KP67 ARAN OAK.
j.
KP69 LARNE OAK.
k.
KP70 BRAY OAK.
l.
KP90 HONEY MAPLE.
m.
KP93 NATIVE KOA.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
O.
Resilient Tile Flooring: Knight Tile Range Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 6 inches (915 mm by 152 mm).
2.
Wear Layer Thickness: 12 mil (0.3 mm).
3.
Tile Thickness: 0.08 inches (2 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .66, Wet .67
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
KP94 PALE LIMED OAK.
b.
KP96 MID LIMED OAK.
c.
KP97 CLASSIC LIMED OAK.
d.
KP98 AGED OAK.
e.
KP99 LIME WASHED OAK.
f.
KP105 WHITE PAINTED PINE.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
P.
Resilient Tile Flooring: Knight Tile Range Tiles by Karndean Designflooring.
1.
Dimensions: 12 inches by 12 inches (305 mm by 305 mm).
2.
Wear Layer Thickness: 12 mil (0.3 mm).
3.
Tile Thickness: 0.08 inches (2 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .66, Wet .67.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
ST5 SOAPSTONE.
b.
ST10 DAMAS STONE.
c.
T74 MIDNIGHT BLACK.
d.
T84 COPPER.
e.
T86 DOLOMITE.
f.
T89 ANDECITE.
g.
T90 CARRARA.
h.
T99 RONA.
i.
T101 JURA.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
Q.
Resilient Tile Flooring: Knight Tile Range Tiles by Karndean Designflooring.
1.
Dimensions: 12 inches by 18 inches (305 mm by 457 mm).
2.
Wear Layer Thickness: 12 mil (0.3 mm).
3.
Tile Thickness: 0.08 inches (2 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .66, Wet .67
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
ST11 YORK STONE.
b.
ST12 BATH STONE.
c.
ST13 PORTLAND STONE.
d.
ST14 CUMBRIAN STONE.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
R.
Resilient Tile Flooring: Van Gogh Range Planks by Karndean Designflooring.
1.
Dimensions: 48 inches by 7 inches (1219 mm by 178 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
VG1-7 BRACKEN.
b.
VG5-7 BURNT GINGER.
c.
VGW33T COPPER GUM.
d.
VGW39T ANTIQUE KARRI.
e.
VGW40T MELBOURNE LARCH.
f.
VGW41T MERBAU.
g.
VGW42T JATOBA.
h.
VGW44T LANCEWOOD.
i.
VGW49T RIMU.
j.
VGW50T MACROCAPRA.
k.
VGW51T AGED KAURI.
l.
VGW53T WELLINGTON OAK.
m.
VGW54T CHRISTCHURCH OAK.
n.
VGW70T SMOKED OAK.
o.
VGW71T RECLAIMED MAPLE.
p.
VGW76T VINTAGE PINE.
q.
VGW81T COUNTRY OAK.
r.
VGW85T FRENCH OAK.
s.
VGW86T CLASSIC OAK.
t.
VGW89T EBONY.
u.
VGW91T TAWNY OAK.
v.
VGW92T BURGUNDY OAK.
w.
VGW93T HESSIAN OAK.
x.
VGW94T HONEY OAK.
y.
VGW95T LIME-WASHED CYPRESS.
z.
VGW96T BURNISHED CYPRESS.
aa.
VGW97T BURNISHED BEECH.
ab.
VGW98T SMOKED BEECH.
ac.
VGW99T RECLAIMED REDWOOD.
ad.
VGW100T AGED REDWOOD.
ae.
VGW101T SALVAGED REDWOOD.
af.
VGW102T CHARRED OAK.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
S.
Resilient Tile Flooring: Karndean LooseLay Range Planks by Karndean Designflooring.
1.
Dimensions: 41.3 inches by 9.85 inches (1050 mm by 250 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 0.18 inches (4.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .7398, Wet .7405.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
7.
Thermal Conductivity: ISO 8302, 0.0245 m^2K/W.
8.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LLP5-7 BURNT GINGER.
b.
LLP33 COPPER GUM.
c.
LLP38 TASMANIAN WATTLE.
d.
LLP39 ANTIQUE KARI.
e.
LLP91 MERBAU.
f.
LLP92 COUNTRY OAK.
g.
LLP93 DOVER.
h.
LLP94 NEWPORT.
i.
LLP95 ASHLAND.
j.
LLP96 SALEM.
k.
LLP97 WINCHESTER.
l.
LLP99 HUDSON.
m.
LLP108 PROVIDENCE.
n.
LLP109 STAMFORD.
o.
LLP110 BURLINGTON.
p.
LLP111 BOSTON.
q.
LLP112 HARTFORD.
r.
LLP113 CAMBRIDGE.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
T.
Resilient Tile Flooring: Karndean LooseLay Range Tiles by Karndean Designflooring.
1.
Dimensions: 19.7 inches by 24 inches (500 mm by 610 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 0.18 inches (4.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .7398, Wet .7405.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
7.
Thermal Conductivity: ISO 8302, 0.0245 m^2K/W.
8.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LLT200, ARIZONA.
b.
LLT201, COLORADO.
c.
LLT202, INDIANA.
d.
LLT203, MONTANA.
e.
LLT204, PENNSYLVANIA.
f.
LLT205, NEVADA.
g.
LLT206, GEORGIA.
h.
LLT207, TEXAS.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
U.
Resilient Tile Flooring: Da Vinci Range Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 3 inches (915 mm by 76 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
RP41 AUSTRALIAN WALNUT.
b.
RP61 CANADIAN MAPLE.
c.
RP73 KENYAN TIGERWOOD.
d.
RP91 LORENZO WARM OAK.
e.
RP94 SCORCHED OAK.
f.
RP95 BLENDED OAK.
g.
RP96 LIMED SILK OAK.
h.
RP97 LIMED JUTE OAK.
i.
RP98 LIMED LINEN OAK.
j.
RP99 LIMED COTTON OAK.
k.
RP100 COASTAL DRIFTWOOD.
l.
RP101 BEACH DRIFTWOOD.
m.
RP102 NATURAL OAK.
n.
RP103 HARVEST OAK.
o.
RP104 SINGLE SMOKED ACACIA.
p.
RP105 DOUBLE SMOKED ACACIA.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
V.
Resilient Tile Flooring: Da Vinci Range Tiles by Karndean Designflooring.
1.
Dimensions: 16 inches by 16 inches (406 mm by 406 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
CC08 OXIDE.
b.
LST03 PIAZZA LIMESTONE.
c.
LST04 SPIRITO LIMESTONE.
d.
LST05 SANTI LIMESTONE.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
W.
Resilient Tile Flooring: Da Vinci Range Tiles by Karndean Designflooring.
1.
Dimensions: 12 inches by 18 inches (305 mm by 457 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
a.
CER11 MOLTEN.
b.
CER12 IRON ORE.
c.
CER13 EISEN.
d.
CER14 CARBON.
e.
CER15 DUNE.
f.
CER16 SABLE.
g.
CER17 DRIFT.
h.
CER19 BURNET.
i.
CER20 CAMBRIC.
j.
CER21 SINDON.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
X.
Resilient Tile Flooring: Art Select Range; Hand Crafted Wood Collection Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 6 inches (915 mm by 152 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
EW01 HICKORY PAPRIKA.
b.
EW02 HICKORY PEPPERCORN.
c.
EW03 HICKORY NUTMEG.
d.
EW04 HICKORY ALMOND.
e.
EW05 HICKORY CINNAMON.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
Y.
Resilient Tile Flooring: Art Select Range; Limestone Collection Tiles by Karndean Designflooring.
1.
Dimensions: 9 assorted tiles sizes in 36 inches by 36 inches (915 mm by 915 mm) roman pattern design.
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LM01 JERSEY.
b.
LM02 GUERNSEY.
c.
LM03 ALDERNEY.
d.
LM20 HERM.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
Z.
Resilient Tile Flooring: Art Select Range; Marble collection Tiles by Karndean Designflooring.
1.
Dimensions: 16 inches by 16 inches (406 mm by 406 mm) .
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LM15 OTONO.
b.
LM16 FIORE.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AA.
Resilient Tile Flooring: Art Select Range; Slate collection Tiles by Karndean Designflooring.
1.
Dimensions: 18 inches by 24 inches (457 mm by 610 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LM05 MELBOURNE.
b.
LM06 CANBERRA.
c.
LM21 OAKELEY.
d.
LM22 CORRIS.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AB.
Resilient Tile Flooring: Art Select Range; Travertine Collection Tiles by Karndean Designflooring.
1.
Dimensions: 18 inches by 24 inches (457 mm by 610 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LM07 WASHBURN.
b.
LM08 CALDERA.
c.
LM09 GALLATIN.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AC.
Resilient Tile Flooring: Art Select Range; Travertine Collection Tiles by Karndean Designflooring.
1.
Dimensions: 36 inches by 6 inches (915 mm by 152 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LM27 WASHBURN.
b.
LM28 CALDERA.
c.
LM29 GALLATIN.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AD.
Resilient Tile Flooring: Art Select Range; Planks by Karndean Designflooring.
1.
Dimensions: 48 inches by 7 inches (1219 mm by 178 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
RL01 SPRING OAK. (Oak Royale).
b.
RL02 SUMMER OAK. (Oak Royale).
c.
RL03 AUTUMN OAK. (Oak Royale).
d.
RL04 WINTER OAK. (Oak Royale).
e.
RL05, SPANISH CHERRY. (Cherry Royale).
f.
RL06, SENECA CHERRY. (Cherry Royale).
g.
RL07, SANTINA CHERRY. (Cherry Royale).
AE.
Resilient Tile Flooring: Art Select Range; Planks by Karndean Designflooring.
1.
Dimensions: 4 inches (102 mm), 5 inches (127 mm), 7 inches (178 mm) by Random Lengths.
a.
Wear Layer Thickness: 30 mil (0.7 mm).
2.
Tile Thickness: 1/8 inches (3 mm).
3.
Edge: Beveled edge, 2.5 mm thick.
4.
Material Compliance: ASTM F 1700
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
5.
Antimicrobial Properties: AATCC Method 174, Part 174.
6.
Item Number and Name:
a.
RL08, NATURAL MAPLE. (Maple).
b.
RL09, COFFEE MAPLE. (Maple).
c.
RL10, CAJUN MAPLE. (Maple).
d.
RL11, TOASTED MAPLE. (Maple).
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AF.
Resilient Tile Flooring: Art Select Range; Oak Premiere Collection Planks by Karndean Designflooring.
1.
Dimensions: 36 inches by 6 inches (915 mm by 152 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
HC01, DAWN OAK.
b.
HC03, DUSK OAK.
c.
HC04, SUNDOWN OAK.
d.
HC06, MIDNIGHT OAK.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AG.
Resilient Tile Flooring: Art Select Range; Parquet Collection Planks by Karndean Designflooring.
1.
Dimensions: 9 inches by 3 inches (228 mm by 76 mm).
2.
Wear Layer Thickness: 30 mil (0.7 mm).
3.
Tile Thickness: 1/8 inches (3 mm).
4.
Edge: Beveled edge, 2.5 mm thick.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 662, ASTM E 648.
b.
Slip Resistance: ASTM C 1028, Dry .68, Wet .66.
6.
Antimicrobial Properties: AATCC Method 174, Part 174.
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
AP02, AUBURN OAK.
b.
AP03, BLACK OAK.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AH.
Resilient Tile Flooring: Palio Clic Planks by Karndean Designflooring.
1.
Dimensions: 48 inches by 7 inches (1219 mm by 178 mm).
2.
Wear Layer Thickness: 12 mil (0.3 mm).
3.
Tile Thickness: 0.16 inches (4 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
6.
Reaction to Fire:
a.
ASTM E 648-06.
7.
Slip Resistance:
a.
ASTM C 1028, Dry .67, Wet .64.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
8.
Thermal Conductivity:
a.
ISO 8302, 0.0197 m^2K/W
9.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
CP3503 AREZZO.
b.
CP3504 MONTIERI.
c.
CP3505 CRESPINA.
d.
CP3506 VETRALLA
e.
CP3507 BOLSENA.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AI.
Resilient Tile Flooring: Palio Clic Tiles by Karndean Designflooring.
1.
Dimensions: 24 inches by 12 inches (610 mm by 305 mm).
2.
Wear Layer Thickness: 12 mil (0.3 mm).
3.
Tile Thickness: 0.16 inches (4 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance: ASTM F 1700.
a.
Reaction to Fire: ASTM E 648-06.
b.
Slip Resistance: ASTM C 1028, Dry .67, Wet .64.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
6.
Thermal Conductivity: ISO 8302, 0.0197 m^2K/W
7.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
CT3301 VOLTERRA.
b.
CT3303 PIENZA.
c.
CT3305 CASCINA.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AJ.
Resilient Tile Flooring: Karndean LooseLay LongBoard Range Planks by Karndean Designflooring.
1.
Dimensions: 59.1 inches by 9.85 inches (1500 mm by 250 mm).
2.
Wear Layer Thickness: 20 mil (0.5 mm).
3.
Tile Thickness: 0.18 inches (4.5 mm).
4.
Edge: Non-beveled edge.
5.
Material Compliance:
a.
ASTM F 1700.
6.
Reaction to Fire:
a.
ASTM E 662, ASTM E 648.
7.
Slip Resistance:
a.
ASTM C 1028, Dry .7398, Wet .7405.
8.
Antimicrobial Properties:
a.
AATCC Method 174, Part 174.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
9.
Thermal Conductivity:
a.
ISO 8302, 0.0245 m^2K/W
10.
Item Number and Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
LLP301 TWILIGHT OAK.
b.
LLP302 RAVEN OAK.
c.
LLP303 ANTIQUE HEART PINE.
d.
LLP304 WEATHERED HEART PINE.
e.
LLP305 RECLAIMED HEART PINE.
f.
LLP306 PEARL OAK.
g.
LLP307 NEUTRAL OAK.
h.
LLP308 FRENCH GREY OAK.
i.
LLP309 TAUPE OAK.
j.
LLP310 CHAMPAGNE OAK.
k.
LLP315 CHARACTER WALNUT.
l.
LLP317 LEMON SPOTTED GUM.
 
** NOTE TO SPECIFIER ** Delete resilient floor tile type if not required.
 
AK.
Resilient Tile Flooring: Provide Korlok Range Planks by Karndean Designflooring.
1.
Dimensions: 56 inches by 9 inches (1423 mm by 229 mm).
2.
Thickness: 1/4 inches (6.5 mm).
3.
Wear Layer: 20 mil (0.5 mm).
4.
Beveled Edge: Yes.
5.
Compliance: ASTM F 1700.
6.
Slip Resistance:
a.
ASTM D 2047
b.
DIN 51130: R10.
7.
Reaction to Fire:
a.
ASTM E 648-06: Class 1.
8.
Staining Resistance:
a.
ASTM F 925: Pass.
9.
Light Fastness:
a.
ASTM F 1515: Pass.
10.
Abrasion Resistance:
a.
ASTM D 4060: 36000 Cycles.
11.
Dimensional Stability:
a.
ASTM F 2199: Pass.
12.
Acoustic Impact Noise Reduction:
a.
ASTM E 492-09: IIC62
13.
Indentation, Residual:
a.
ASTM F 1914: Pass.
 
** NOTE TO SPECIFIER ** Suitable for underfloor heating.
 
14.
Thermal Conductivity: ISO 8302, 0.052 m^2K/W
15.
Item Number, Name:
 
** NOTE TO SPECIFIER ** Delete item numbers and names not required.
 
a.
RKP8102 WASHED VELVET ASH.
b.
RKP8103 WARM ASH.
c.
RKP8104 WASHED GREY ASH.
d.
RKP8105 TEXAS WHITE ASH.
e.
RKP8107 SMOKED BUTTERNUT.
f.
RKP9108 WASHED BUTTERNUT.
g.
RKP8109 RECLAIMED FRENCH OAK.
h.
RKP8110 ANTIQUE FRENCH OAK.
i.
RKP8111 BALTIC LIMED OAK.
j.
RKP8114 CATHEDRAL OAK.
k.
RKP8115 ENGLISH CHARACTER OAK.
l.
RKP8116 CANADIAN URBAN OAK.
2.3
ACCESSORlES
 
** NOTE TO SPECIFIER ** Delete if floor care kit not required.
 
A.
Karndean Floor Care Kit with cleaning and maintenance products in quantities appropriate to size and scope of resilient flooring application are available but not required.
B.
Adhesive: Manufacturer's recommended adhesive as follows.
 
** NOTE TO SPECIFIER ** Karndean Epoxy is a 2-part epoxy adhesive for moisture prone areas. Epoxy resin suitable for areas with extreme temperature variations. Moisture shall be <75% RH or 3 lb MVER. 1-2 hours working time. Recommended for 3 seasons rooms, over metal substrates, and epoxy coated floors. Delete if not required.
 
1.
Karndean Epoxy adhesive.
 
** NOTE TO SPECIFIER ** If moisture is not within the manufacturer's specifications, a moisture mitigation system shall be used to correct the problem. Delete if not required.
 
a.
Moisture readings higher than approved by the adhesive shall use a moisture mitigation system.
 
** NOTE TO SPECIFIER ** Tack Set adhesive suitable on porous and non-porous subfloors and substrates with moisture emissions <82% RH or 6 lbs. MVER. Ideal for use in most residential and commercial installations. Best used as semi-dry tack. Once adhesive has reached the semi-dry tack condition you will have approximately 2 hours working time. Trowel size for porous floor installations is a 1/16x1/16x1/16 (1.5 mm x 1.5 mm x 1.5 mm) square notch trowel. Non-porous floor installations use 1/32x1/32x1/16 (0.79 mm x 0.79 mm x 1.5 mm) U notch trowel. Instructions for trowel sizes are on the adhesive label. Delete if not required.
 
2.
Karndean K-91A Tack Set Adhesive.
 
** NOTE TO SPECIFIER ** If moisture is not within the manufacturer's specifications, a sealer can be used to correct the problem. Delete if not required.
 
a.
Moisture readings higher than approved by the adhesive shall use a moisture mitigation system.
3.
Karndean DrySet Roll-on Adhesive.
a.
Moisture readings higher than approved by the adhesive shall use a moisture mitigation system.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Karndean K-Spray Spray Adhesive.
a.
Moisture readings higher than approved by the adhesive shall use a moisture mitigation system.
 
** NOTE TO SPECIFIER ** Coordinate with Division 1 sections Unit Prices, Allowances. Depending on application and substrate condition, scope of work for substrate preparation can vary greatly. Manufacturer's recommended substrate tolerances ensure high quality finish appearance. Delete adhesive types not required.
 
C.
Portland based cementitious base leveler or patch. Gypsum based not acceptable unless properly prepared.
 
** NOTE TO SPECIFIER ** Delete if application does not require underlayment.
 
D.
Manufacturer approved underlayment grade substrate board.
 
** NOTE TO SPECIFIER ** Delete if application does include Karndean Borders or feature strips.
 
E.
Karndean Borders and Feature Strips: Location, quantity, type, style and configuration as indicated on the Drawings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Inspect floor to be installed immediately upon arriving at job site; perform a moisture test.
B.
Do not begin installation until substrates have been properly prepared.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
D.
The installation of the resilient flooring shall not begin until the work of all other trades has been completed, particularly wet and overhead trades.
E.
Areas to receive flooring shall be adequately lighted during all phases of the installation process.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Using Portland based cementitious base leveler or patch fill and cover all seams, nail heads, voids, cracks, and expansion joints. Achieve smooth, even, firmly attached substrate for best finish results. Gypsum based underlayment not acceptable with Karndean Luxury Vinyl Flooring unless it is first properly prepared.
1.
Encapsulate any gypsum with a premium latex primer/sealer recommended by gypsum manufacturer.
2.
Cement slabs can be floated or repaired using Portland cement based compound. Follow patch manufacturers' instructions.
3.
Once substrate flatness is achieved, 1/8 inch in 10 feet (3 mm in 3048 mm), continue with the next step.
 
** NOTE TO SPECIFIER ** Delete if substrate is within manufacturer's tolerances for moisture and sealer is not required.
 
C.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
** NOTE TO SPECIFIER ** Delete if concrete substrates not required.
 
D.
Concrete Substrates: The Contractor shall verify to the Owner and installer a minimum of 30 days prior to the scheduled resilient flooring installation the following substrate conditions. All substrate testing shall be documented and submitted to the Architect and Owner before commencement of the flooring installation.
1.
Verify that substrates are dry, free of debris, and that all surfaces have properly cured.
2.
Remove substrate coatings and other substances that are incompatible with adhesives and that contain soap, wax, oil, or silicone, using mechanical methods recommended by manufacturer. Do not use solvents.
3.
Alkalinity and Adhesion Testing: Perform tests recommended by manufacturer. Proceed with installation only after substrates pass testing.
4.
Moisture Testing: Perform ASTM 1869 Calcium Chloride or ASTM 2170 In-Situ RH test and record results. Choose proper adhesive or moisture mitigation systems to meet manufacturers' specifications for moisture content. Proceed with installation only after substrates meet specifications.
3.3
INSTALLING RESILIENT TILES AND PLANKS
A.
General:
1.
Karndean does not mandate any one brand of resilient flooring underlayment. Permanent HVAC system shall be turned on and set to a minimum of 65 degrees F (20 degrees C) for a minimum of 48 hours prior to, during and 48 hours after installation. After the installations, the maximum temperature should not exceed 125 degrees F (37 degrees C).
2.
All products shall be allowed to acclimate at least 24 hours before installation. This means product shall be placed in the same room as the install that is taking place and removed from its factory packaging.
3.
Material shall be visually inspected prior to installation.
4.
Ensure that all recommendations for sub-floor and jobsite conditions are met prior to beginning the installation. Once the installation is started, Contractor and installer have accepted those conditions.
5.
Install in accordance with manufacturer's installation instructions for each product type and application specified.
B.
Layout and Installation:
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying plank shaped simulated wood resilient tile flooring.
 
1.
Position planks so the end seams are no closer than the width of the plank being installed. Maintain this approach to staggering the planks throughout the entire installation while keeping a random appearance.
2.
Center tiles or planks in rooms and hallways so borders are not less than half a tile or plank when possible.
3.
Cut edges shall always be installed against a wall.
4.
Install using tile and plank installation techniques recommended by manufacturer.
5.
Install tiles, planks, borders and feature strips in locations and configurations indicated on the Drawings.
 
** NOTE TO SPECIFIER ** A moisture test is vital if product is being installed below grade over newly
poured concrete. Karndean LooseLay product can be installed in the interior of any building without adhesive so long as the sub floor has been prepared to the standard as stated in Subfloor Preparation. When installing Karndean LooseLay, flooring should be net fit to walls and other permanent vertical structures. There is no need to allow gaps around the vertical structures or at transition areas for expansion and contraction. In high traffic transition areas, please follow the instructions below as they relate to extreme conditions.
 
C.
Product Application:
1.
Install in accordance with adhesive recommendations on the label or data sheet.
2.
Refer to manufacturer's literature for selection criteria for applicator, type.
3.
Using proper applicator, apply adhesive in accordance with label on adhesive.
4.
For LooseLay installations only, spread a 4 inch (100 mm) wide band of adhesive around the perimeter of the area designated as an extreme condition area. An additional 4-inch (100 mm) band shall be spread at approximately 10-foot (3 m) intervals, forming a grid pattern.
5.
For transitional areas, from LooseLay to another floor covering of a different height, a 4-inch (100 mm) band of adhesive should be spread across the length of the transition.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if Palio Clic and Palio Core products are not required.
 
6.
Additional requirements for Palio Clic and Palio Core Products:
a.
Comply with manufacturer's instruction sheets included in material packaging.
b.
Install as "Floating Floor" assembly only. Use of adhesives is not recommended.
c.
Clean, stable, and dry subfloors are required. Concrete subfloors must be moisture tested and any above 75% RH must have a DPM, damp proof membrane, or moisture mitigation installed.
d.
Confirm floors are flat to within 1/8 inch in 10 feet (3 mm in 3m).
e.
Install with a 1/4-inch (6 mm) expansion at all walls and other vertical abutments.
3.4
CLEANING
A.
Wipe off any adhesive on floor as installation proceeds. Wait 48 hours before applying the cleaning and maintenance products.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying plank shaped simulated wood resilient tile flooring.
 
B.
Prior to installation of permanent fixtures or furniture, remove all dirt, debris, or residual adhesive and clean the floor. If desired, a protective covering may be applied at this time. Specific products and instructions are available from the manufacturer.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.6
MAINTENANCE
A.
Comply with manufacturer's instructions for proper cleaning and maintenance of the products.
END OF SECTION