SECTION 09 67 23
RESIN BASED FLOORING
Copyright 2013 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Elite Crete Systems Inc.; commercial seamless floor coatings, industrial floor coatings and concrete floor surface restoration.
.
This section is based on the products of Elite Crete Systems Inc., which is located at:
1151 Transport Dr.
Valparaiso, IN 46383
Toll Free Tel: 888 323 4445
Fax: 219-531-0898
Elite Crete Systems manufactures specialty products for: Commercial seamless floor coatings, industrial floor coatings and concrete floor surface restoration. A multitude of coloring and staining options as well as commercial and residential flooring and industrial floor coatings such as Epoxies, Urethanes, Mortars, Novolac Systems.
With so many choices property owners and specifiers have to wonder, "Who really manufactures their own products?" and "How do I know if the product quality and long term durability actually meets their claims as well as my expectations?" Rest assured that no company has the experience, length of time tested proven products or nearly the amount of training, specification assistance and technical support offices as Elite Crete Systems. Do your homework, investigate to your fullest and you will see that regardless of whether you are a property owner with a project in mind, a contractor considering adding these type of products & services or an architect/designer wanting to specify these type of products and finishes, you will look towards Elite Crete Systems for your solution.
** NOTE TO SPECIFIER ** Delete items below not required for project.
C.
Pigmented epoxy flooring.
D.
Concrete floor restoration coatings.
E.
Seamless interior floors.
F.
Industrial and manufacturing floors.
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
A.
Section 03 30 00 - Cast-in-Place Concrete.
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
A.
ASTM International (ASTM):
1.
ASTM D638 - Standard Test Method for Tensile Properties of Plastics.
2.
ASTM D645 - Standard Test Method for Thickness of Paper and Paperboard.
3.
ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.
4.
ASTM D2240 - Standard Test Method for Rubber Property Durometer Hardness.
5.
ASTM D4060 - Standard Test Method for Abrasion Resistance of Organic Coatings by the Taber Abrasion.
6.
ASTM D4541 - Standard Test Method for Pull-Off Strength of Coatings Using Portable Adhesion Testers.
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Manufacturer's product data.
2.
Manufacturer's installation instructions.
C.
Test and Evaluation Reports: Certified test reports showing compliance with specified performance characteristics and physical properties.
D.
Source Quality Control: Submit documentation verifying that components and materials specified in this Section are from single manufacturer.
E.
Qualification Statements:
1.
Submit letter of verification for Manufacturer's Qualifications.
2.
Submit letter of verification for Installer's Qualifications.
F.
Verification Samples: 12 inches by 12 inches (305 by 305 mm) samples of each resinous flooring system specified to show color and texture with specified coats cascaded.
A.
Manufacturer Qualifications: Minimum 5 years experience manufacturing components similar to or exceeding requirements of project with sufficient capacity to produce and deliver required materials without causing delay in work, and capable of providing field service representation during construction.
B.
Installer Qualifications: Minimum 2 years experience installing similar products and acceptable to the manufacturer.
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Construct showing work.
3.
Dimensions and Process: Construct to 5 feet by 5 feet (1.52 m by 1.52 m) using proposed procedures, colors, textures, finishes and quality of work.
4.
Purpose: To judge quality of work, substrate preparation, operation of equipment and material application.
5.
Do not proceed with work prior to receipt of written acceptance of mock-up.
6.
When accepted, mock-up will demonstrate minimum standard of quality required for this work.
** NOTE TO SPECIFIER ** Delete mock-up provision not required.
7.
Approved mock-up may remain part of finished work.
8.
Approved mock-up may not remain part of finished work. Remove mock-up and dispose of materials when no longer required.
D.
Pre-installation Meetings: Conduct pre-installation meeting a minimum one week prior to commencing on-site installations to verify project requirements, substrate conditions and coordination with other building sub-trades, and to review manufacturer's installation instructions and manufacturer's warranty requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery and Acceptance Requirements: Deliver material in accordance with manufacturer's written instructions. Deliver materials in manufacturer's original packaging with identification labels intact and in sizes to suit project.
B.
Storage and Handling Requirements: Store materials protected from exposure to harmful weather conditions and at temperature conditions recommended by manufacturer.
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.
Installation Location: Assemble and erect components only when temperatures are above 55 degrees F (13 degrees C).
2.
Maintain materials, substrates and surrounding air temperature prior to, during, and 48 hours after completion to comply with product requirements.
** NOTE TO SPECIFIER ** The products fall into three distinct categories; Protective sealers for decorative concrete applications, sealers for plain conventional concrete surface and industrial floor coatings for specialty concrete floor protection. The applications are listed. The base polymers are still all produced by Bayer, which holds the patent on polyaspartic polyureas.
A.
Acceptable Manufacturer: Elite Crete Systems Inc., which is located at: 1151 Transport Dr.; Valparaiso, IN 46383 ; Toll Free Tel: 888 323 4445; Tel: 219-465-7671; Fax: 219-531-0898 ; Email: request info (info@elitecrete.com); Web: www.elitecrete.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
** NOTE TO SPECIFIER ** Delete if not required.
A.
Quartz Broadcast Epoxy Floor Coating as manufactured by Elite Crete Systems Inc.
** NOTE TO SPECIFIER ** Manufacturer recommends double broadcast for long term durability.
1.
Type: Single broadcast quartz aggregate.
2.
Type: Double broadcast quartz aggregate.
** NOTE TO SPECIFIER ** Excellent impact resistance, chemical resistance and superior substrate penetration. Out performs solvent based sealers and primers. Primer is optional, retain if a vapor retarder is required. Delete if not required.
3.
Primer: E-100-VB5 Epoxy Vapor Barrier.
** NOTE TO SPECIFIER ** A high-build or thin, pigmented epoxy floor coating for commercial and industrial traffic use. Available in most standard colors. Delete base coat product not required.
4.
Base Coat: E100-PT4 Standard Set Pigmented Epoxy.
5.
Base Coat: E100-PT4 Fast Set Pigmented Epoxy.
** NOTE TO SPECIFIER ** Insert color below or retain "as selected." Delete provision not required.
b.
Color: As selected by the Architect.
** NOTE TO SPECIFIER ** A fast curing, clear floor coating for interior residential, commercial and industrial use. Color - Clear or Clear Base (can be pigmented).
6.
Base Coat: SPARTIC-ALL RM- Clear Polyaspartic Coating.
** NOTE TO SPECIFIER ** Insert color below or retain "as selected,"
b.
Color (pigmented): ____.
c.
Color: As selected by the Architect.
** NOTE TO SPECIFIER ** Insert color below or retain "as selected."
b.
Color: As selected by the Architect.
** NOTE TO SPECIFIER ** Select top coat product below.
8.
Top Coat: E100-PT1 Standard Epoxy Coating.
9.
Top Coat: E100-PT1 Fast Set Epoxy Coating.
** NOTE TO SPECIFIER ** Elite Crete Systems product E100-UV1(TM) Clear Epoxy is a 100 percent solids, medium viscosity, water clear, non-shrink, two-component epoxy. Will not blush or water spot and has excellent physical and chemical resistant properties.
10.
Top Coat: E100-UV1 Epoxy Coating.
11.
Top Coat: SPARTIC-ALL RM- Clear Polyaspartic Coating.
** NOTE TO SPECIFIER ** Clear polyurethane protective coating. Protective coat is optional, recommended by manufacturer. Delete if not required.
12.
Protective Coat: AUS-V:
** NOTE TO SPECIFIER ** Delete sheen not required.
** NOTE TO SPECIFIER ** Delete materials not required by flooring system specified above.
B.
Materials as manufactured by Elite Crete Systems Inc.:
** NOTE TO SPECIFIER ** Waterborne Epoxy Vapor Barrier is a high solids, low viscosity, two-component epoxy primer system designed to reduce or eliminate out gassing bubbles in concrete and seal out water penetration.
1.
Primer: E-100-VB5 Epoxy Vapor Barrier.
a.
Percent Solids ASTM D3960: 58.
b.
VOC Content ASTM D3960: 0 percent.
c.
Adhesion (450 psi at elcometer): 100 percent concrete failure no delamination.
d.
ASTM E96greater than 5.0 at 5 mils
e.
Perm Rating ASTM E96 greater than 5.0.
** NOTE TO SPECIFIER ** 100 percent solids, pigmented, non-shrink, two-component epoxy base and top coat system designed for a wide variety of applications. E100-PT4(TM) Pigmented Epoxy will not blush or water spot, and exhibits excellent physical and chemical resistant properties.
2.
Base and Top Coat: E100-PT4 Pigmented Epoxy.
a.
Percent Solids ASTM D3960:100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 9500 psi.
d.
Tensile Strength (ASTM D638): Not less than 7700 psi.
e.
Flexural Strength (ASTM D790): Not less than 4500 psi.
f.
Shore D Hardness (ASTM D2240): Not less than 83 (7 days).
g.
Slant Shear (ASTM C 882): 100 percent concrete failure.
** NOTE TO SPECIFIER ** A fast curing, clear floor coating for interior residential, commercial and industrial use. Color - Clear or Clear Base (can be pigmented)
3.
Base Coat: SPARTIC-ALL RM- Clear Polyaspartic Coating.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 122 g/l.
c.
Compressive Strength (ASTM D645): At 73 degrees F:
d.
Tensile Strength (D638): Not less than 7100 psi, with elongation at break of 9.2 percent.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 11,100 psi at 7 days.
g.
Shore D Hardness (ASTM D2240): Not less than 89 at 7 days.
4.
Quartz Aggregate: Elite Crete Systems Brand.
** NOTE TO SPECIFIER ** 100 percent solids, low viscosity, water clear, non-shrink, two-component epoxy coating designed for a wide variety of applications. E100-PT1(TM) Crystal Epoxy will not blush or water spot and has excellent physical and chemical resistant properties. E100-PT1(TM) Crystal Clear Epoxy is available in standard and fast set formulas.
5.
Top Coat: E100-PT1 Clear Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 12,000 psi.
d.
Tensile Strength (D638): Not less than 6100 psi.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 7500 psi.
g.
Shore D Hardness (ASTM D2240): Not less than 89 (7 days).
** NOTE TO SPECIFIER ** A fast curing, clear floor coating for interior residential, commercial and industrial use. Color - Clear or Clear Base (can be pigmented)
6.
Top Coat: SPARTIC-ALL RM- Clear Polyaspartic Coating:
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 122 g/l.
c.
Compressive Strength (ASTM D645): At 73 degrees F:
d.
Tensile Strength (D638): Not less than 7100 psi, with elongation at break of 9.2 percent.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 11,100 psi at 7 days.
g.
Shore D Hardness (ASTM D2240): Not less than 89 at 7 days.
** NOTE TO SPECIFIER ** Aliphatic Urethane is a 75 percent solids, high performance, two component (with optional third satin component) protective coating that provides exceptional characteristics for abrasion resistance, chemical resistance and UV stability. Available in Gloss (two component) and Satin (optional third component), AUS-V(TM) was engineered to last, perform and meet all VOC compliancy requirements nationwide and internationally. Protective top coat for E100 Series Epoxy Coatings. AUS-V(TM) is not to be used as a stand-alone finish.
7.
Protective Coat: AUS-V.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 25 gm/L.
c.
Abrasion Resistance (ASTM D4060): Not more than 17 mg loss, CS-Wheel, 1 kg load at 500 cycles.
d.
Flexibility ASTM D522 No crack or defects on a 1/8 inch (3 mm) mandrel.
e.
Adhesion to E100-UV1 (ASTM D4541): Substrate failure greater than 450 psi.
f.
Water Spot Resistance Watch Glass - 24 hrs: No water spotting.
g.
Blush Resistance ASTM 4640 - No Blushing.
** NOTE TO SPECIFIER ** Delete if not required.
A.
Flake Broadcast Epoxy Floor Coating as manufactured by Elite Crete Systems Inc.
** NOTE TO SPECIFIER ** Excellent impact resistance, chemical resistance and superior substrate penetration. Out performs solvent based sealers and primers. Primer is optional, retain if a vapor retarder is required.
1.
Primer: E100-VB5 Epoxy Vapor Barrier.
** NOTE TO SPECIFIER ** A high-build or thin, pigmented epoxy floor coating for commercial and industrial traffic use. Available in most standard colors.
2.
Base Coat: E100-PT4 Standard Set Pigmented Epoxy.
3.
Base Coat: E100-PT4 Fast Set Pigmented Epoxy.
** NOTE TO SPECIFIER ** Insert color below or retain "as selected."
b.
Color: As selected by the Architect.
** NOTE TO SPECIFIER ** Select top coat product below.
5.
Top Coat: E100-PT1 Standard Epoxy Coating.
6.
Top Coat: E100-PT1 Fast Set Epoxy Coating.
** NOTE TO SPECIFIER ** Elite Crete Systems product E100-UV1(TM) Clear Epoxy is a 100 percent solids, medium viscosity, water clear, non-shrink, two-component epoxy. Will not blush or water spot and has excellent physical and chemical resistant properties. USDA Acceptable.
7.
Top Coat: E100-UV1 Epoxy Coating.
** NOTE TO SPECIFIER ** Protective coat is optional, recommended by manufacturer.
8.
Protective Coat: AUS-V:
B.
Flake Broadcast Polyaspartic Floor Coating 2.0 as manufactured by Elite Crete Systems Inc.:
** NOTE TO SPECIFIER ** Excellent impact resistance, chemical resistance and superior substrate penetration. Out performs solvent based sealers and primers. Primer is optional, retain if a vapor retarder is required.
1.
Primer: E100-VB5 Epoxy Vapor Barrier.
2.
Base Coat: SPARTIC-ALL RM Clear Polyaspartic Coating.
4.
Top Coat: SPARTIC-ALL RM Clear Polyaspartic Coating.
C.
Flake Broadcast Polyaspartic Floor Coating 2.0 as manufactured by Elite Crete Systems Inc.:
** NOTE TO SPECIFIER ** Excellent impact resistance, chemical resistance and superior substrate penetration. Out performs solvent based sealers and primers. Primer is optional, retain if a vapor retarder is required.
1.
Primer: E100-VB5 Epoxy Vapor Barrier.
** NOTE TO SPECIFIER ** A high-build or thin, pigmented epoxy floor coating for commercial and industrial traffic use. Available in most standard colors. Select base coat product below.
2.
Base Coat: E100-PT4 Pigmented Fast Set Epoxy.
** NOTE TO SPECIFIER ** Insert color below or retain "as selected."
b.
Color: As selected by the Architect.
4.
Top Coat: SPARTIC-ALL RM Clear Polyaspartic Coating.
** NOTE TO SPECIFIER ** Delete materials not required by flooring system specified above.
D.
Materials as manufactured by Elite Crete Systems Inc.:
** NOTE TO SPECIFIER ** Waterborne Epoxy Vapor Barrier is a high solids, low viscosity, two-component epoxy primer system designed to reduce or eliminate out gassing bubbles in concrete and seal out water penetration. Delete if not required.
1.
Primer: E100-VB5 Epoxy Vapor Barrier.
a.
Percent Solids ASTM D3960: 58.
b.
VOC Content ASTM D3960: 0 percent.
c.
Adhesion (450 psi at elcometer): 100 percent concrete failure no delamination.
d.
ASTM E96greater than 5.0 at 5 mils
e.
Perm Rating ASTM E96 greater than 5.0.
** NOTE TO SPECIFIER ** 100 percent solids, pigmented, non-shrink, two-component epoxy base and top coat system designed for a wide variety of applications. E100-PT4(TM) Pigmented Epoxy will not blush or water spot, and exhibits excellent physical and chemical resistant properties.
2.
Base Coat: E100-PT4 Pigmented Epoxy.
a.
Percent Solids ASTM D3960:100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 9500 psi.
d.
Tensile Strength (ASTM D638): Not less than 7700 psi.
e.
Flexural Strength (ASTM D790): Not less than 4500 psi.
f.
Shore D Hardness (ASTM D2240): Not less than 83 (7 days).
g.
Slant Shear (ASTM C 882): 100 percent concrete failure.
** NOTE TO SPECIFIER ** A fast curing, clear floor coating for interior residential, commercial and industrial use. Color - Clear or Clear Base (can be pigmented).
3.
Base Coat: SPARTIC-ALL RM- Clear Polyaspartic Coating.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 122 g/l.
c.
Compressive Strength (ASTM D645): At 73 degrees F:
d.
Tensile Strength (D638): Not less than 7100 psi, with elongation at break of 9.2 percent.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 11,100 psi at 7 days.
g.
Shore D Hardness (ASTM D2240): Not less than 89 at 7 days.
4.
Vinyl Flakes: Elite Crete Systems Brand.
** NOTE TO SPECIFIER ** 100 percent solids, low viscosity, water clear, non-shrink, two-component epoxy coating designed for a wide variety of applications. E100-PT1(TM) Crystal Epoxy will not blush or water spot and has excellent physical and chemical resistant properties. E100-PT1(TM) Crystal Clear Epoxy is available in standard and fast set formulas.
5.
Top Coat: E100-PT1 Clear Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 12,000 psi.
d.
Tensile Strength (D638): Not less than 6100 psi.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 7500 psi.
g.
Shore D Hardness (ASTM D2240): Not less than 89 (7 days).
** NOTE TO SPECIFIER ** A fast curing, clear floor coating for interior residential, commercial and industrial use. Color - Clear or Clear Base (can be pigmented)
6.
Top Coat: SPARTIC-ALL - Clear Polyaspartic Coating:
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 122 g/l.
c.
Compressive Strength (ASTM D645): At 73 degrees F:
d.
Tensile Strength (D638): Not less than 7100 psi, with elongation at break of 9.2 percent.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 11,100 psi at 7 days.
g.
Shore D Hardness (ASTM D2240): Not less than 89 at 7 days.
** NOTE TO SPECIFIER ** Aliphatic Urethane is a 75 percent solids, high performance, two component (with optional third satin component) protective coating that provides exceptional characteristics for abrasion resistance, chemical resistance and UV stability. Available in Gloss (two component) and Satin (optional third component), AUS-V(TM) was engineered to last, perform and meet all VOC compliancy requirements nationwide and internationally. Protective top coat for E100 Series Epoxy Coatings. AUS-V(TM) is not to be used as a stand-alone finish.
7.
Protective Coat: AUS-V.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 25 gm/L.
c.
Abrasion Resistance (ASTM D4060): Not more than 17 mg loss, CS-Wheel, 1 kg load at 500 cycles.
d.
Flexibility ASTM D522 No crack or defects on a 1/8 inch (3 mm) mandrel.
e.
Adhesion to E100-UV1 (ASTM D4541): Substrate failure greater than 450 psi.
f.
Water Spot Resistance Watch Glass - 24 hrs: No water spotting.
g.
Blush Resistance ASTM 4640 - No Blushing.
** NOTE TO SPECIFIER ** Delete if not required.
** NOTE TO SPECIFIER ** Retain either standard or high performance below, if both are retained coordinate locations with drawings.
A.
Pigmented Flooring, Standard Performance: As manufactured by Elite Crete Systems Inc.:
** NOTE TO SPECIFIER ** Primer is optional, retain if a vapor retarder is required.
1.
Primer: E100-VB5 Epoxy Vapor Barrier.
a.
Percent Solids ASTM D3960: 58.
b.
VOC Content ASTM D3960: 0 percent.
c.
Adhesion (450 psi at elcometer): 100 percent concrete failure no delamination.
d.
ASTM E96greater than 5.0 at 5 mils
e.
Perm Rating ASTM E96 greater than 5.0.
** NOTE TO SPECIFIER ** A high-build or thin, pigmented epoxy floor coating for commercial and industrial traffic use. Available in most standard colors.
2.
Base Coat: E100-PT4 Pigmented Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 9500 psi.
d.
Tensile Strength (ASTM D638): Not less than 7700 psi.
e.
Flexural Strength (ASTM D790): Not less than 4500 psi.
f.
Shore D Hardness (ASTM D2240): Not less than 83 (7 days).
** NOTE TO SPECIFIER ** Insert color below or retain "as selected."
h.
Color: As selected by the Architect.
** NOTE TO SPECIFIER ** Retain one of below, see manufacturers literature for product characteristics.
3.
Top Coat: E100-PT1 Clear Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 12,000 psi.
d.
Tensile Strength (D638): Not less than 6100 psi.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 7500 psi.
g.
Shore D Hardness (ASTM D2240): Not less than 89 (7 days).
** NOTE TO SPECIFIER ** Elite Crete Systems product E100-UV1(TM) Clear Epoxy is a 100 percent solids, medium viscosity, water clear, non-shrink, two-component epoxy. Will not blush or water spot and has excellent physical and chemical resistant properties.
4.
Top Coat: E100-UV1 Clear Epoxy.
a.
Compressive Strength (ASTM D 695): 14,200 psi.
b.
Tensile Strength (ASTM D 638):6,800 psi.
c.
Elongation at break (ASTM D 638): 8.2 percent.
d.
Flexural Strength (ASTM D 790): 7,900 psi.
e.
Abrasion Resistance, CS-17 Wheel, 1 kg load (ASTM 4060): 30 mg loss.
f.
Water Absorption (2 hour boil) (ASTM D 570): 0.09 percent.
g.
Shore D hardness (ASTM D 2240): 87 (7 days).
h.
Heat Distortion Temperature (ASTM D 648): 120 degree F.
i.
Volatile Organic Content: 0.00 lbs. per gallon.
j.
Slant Shear (ASTM C 882): 100 percent concrete failure.
** NOTE TO SPECIFIER ** Available in 20 standard colors. Colors can be blended to create even more colors. Delete color additive if not required.
5.
Color Additive: REFLECTOR Enhancer. A non-mica, non-metallic based powdered pigment.
6.
Protective Coat: AUS-V.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 0 percent.
c.
Abrasion Resistance (ASTM D4060): Not more than 17 mg loss, CS-Wheel, 1 kg load at 500 cycles.
d.
Flexibility ASTM D522: No crack or defects on a 1/8-inch mandrel.
e.
Adhesion to E100-UV1 (ASTM D4541): Substrate failure greater than 450 psi.
f.
Water Spot Resistance Watch Glass - 24 hr.: No water spotting.
g.
Blush Resistance ASTM 4640 - No Blush
h.
Perm Rating: ASTM E96 greater than 5.0.
B.
Pigmented Flooring, High Performance: As manufactured by Elite Crete Systems Inc.:
** NOTE TO SPECIFIER ** Primer is optional, retain if a vapor retarder is required.
1.
Primer: E100-VB5 Epoxy Vapor Barrier.
a.
Percent Solids ASTM D3960: 58.
b.
VOC Content ASTM D3960: 0 percent.
c.
Adhesion (450 psi at elcometer): 100 percent concrete failure no delamination.
d.
ASTM E96greater than 5.0 at 5 mils
e.
Perm Rating ASTM E96 greater than 5.0.
** NOTE TO SPECIFIER ** A high-build or thin, pigmented epoxy floor coating for commercial and industrial traffic use. Available in most standard colors.
2.
Base Coat: E100-PT4 Pigmented Epoxy.
** NOTE TO SPECIFIER ** Insert color below or retain "as selected."
b.
Color: As selected by the Architect.
c.
Percent Solids ASTM D3960:100.
d.
VOC Content ASTM D3960: 0 percent.
e.
Compressive Strength (ASTM D645): Not less than 9500 psi.
f.
Tensile Strength (ASTM D638): Not less than 7700 psi.
g.
Flexural Strength (ASTM D790): Not less than 4500 psi.
h.
Shore D Hardness (ASTM D2240): Not less than 83 (7 days).
i.
Perm Rating: ASTM E96 greater than 5.0.
** NOTE TO SPECIFIER ** Retain one of below, see manufacturers literature for product characteristics.
3.
First Top Coat: E100-PT1 Clear Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 12,000 psi.
d.
Tensile Strength (D638): Not less than 6100 psi.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 7500 psi.
g.
Shore D Hardness (ASTM D2240): Not less than 89 (7 days).
** NOTE TO SPECIFIER ** E100-UV1(TM) Clear Epoxy is a 100 percent solids, medium viscosity, water clear, non-shrink, two-component epoxy. Will not blush or water spot and has excellent physical and chemical resistant properties.
4.
First Top Coat: E100-UV1 Clear Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 12,000 psi.
d.
Tensile Strength (D638): Not less than 7100 psi.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 7500 psi.
g.
Shore D Hardness (ASTM D2240): Not less than 89 (7 days).
** NOTE TO SPECIFIER ** Available in 20 standard colors. Colors can be blended to create even more colors. Delete color additive if not required.
5.
Color Additive: REFLECTOR Enhancer. A non-mica, non-metallic based powdered pigment.
** NOTE TO SPECIFIER ** Delete second top coat not required.
6.
Second Clear Top Coat: E100-PT1 Clear Epoxy.
7.
Second Clear Top Coat: E100-UV1 Clear Epoxy.
a.
Compressive Strength (ASTM D 695): 14,200 psi.
b.
Tensile Strength (ASTM D 638):6,800 psi.
c.
Elongation at break (ASTM D 638): 8.2 percent.
d.
Flexural Strength (ASTM D 790): 7,900 psi.
e.
Abrasion Resistance, CS-17 Wheel, 1 kg load (ASTM 4060): 30 mg loss.
f.
Water Absorption (2 hour boil) (ASTM D 570): 0.09 percent.
g.
Shore D hardness (ASTM D 2240): 87 (7 days).
h.
Heat Distortion Temperature (ASTM D 648): 120 degree F.
i.
Volatile Organic Content: 0.00 lbs. per gallon.
j.
Slant Shear (ASTM C 882): 100 percent concrete failure.
8.
Protective Coat: AUS-V.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 0 percent.
c.
Abrasion Resistance (ASTM D4060): Not more than 17 mg loss, CS-Wheel, 1 kg load at 500 cycles.
d.
Flexibility ASTM D522 No crack or defects on a 1/8-inch mandrel.
e.
Adhesion to E100-UV1 (ASTM D4541): Substrate failure greater than 450 psi.
f.
Water Spot Resistance Watch Glass - 24 hrs: No water spotting.
g.
Blush Resistance ASTM 4640 - No Blushing.
** NOTE TO SPECIFIER ** Delete if not required.
2.5
SEAMLESS INTERIOR FLOORS
** NOTE TO SPECIFIER ** Describe system by listing products to be used for primer if any, base coat, color coats, top coats and protective coatings. Coordinate with drawings where multiple color coats are required to affect an image or pattern.
A.
Seamless Interior Floors: Systems as manufactured by Elite Crete Systems Inc.
** NOTE TO SPECIFIER ** Use with E100-PT1(TM), or E100-UV1(TM) for creating durable, completely customized interior flooring for: residential, commercial, retail, industrial and medical flooring projects.
1.
Product: REFLECTOR Enhancer as manufactured by Elite Crete Systems Inc.
** NOTE TO SPECIFIER ** 100 percent solids, low viscosity, water clear, non-shrink, two-component epoxy coating designed for a wide variety of applications. E100-PT1(TM) Crystal Epoxy will not blush or water spot and has excellent physical and chemical resistant properties. E100-PT1(TM) Crystal Clear Epoxy is available in standard and fast set formulas.
2.
Product: E100-PT1 Clear Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 12,000 psi.
d.
Tensile Strength (D638): Not less than 6100 psi.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 7500 psi.
g.
Shore D Hardness (ASTM D2240): Not less than 89 (7 days).
** NOTE TO SPECIFIER ** Designed for a wide variety of applications
3.
Product: E100-UV1 Clear Epoxy as manufactured by Elite Crete Systems Inc.
a.
Compressive Strength (ASTM D 695): 14,200 psi.
b.
Tensile Strength (ASTM D 638):6,800 psi.
c.
Elongation at break (ASTM D 638): 8.2 percent.
d.
Flexural Strength (ASTM D 790): 7,900 psi.
e.
Abrasion Resistance, CS-17 Wheel, 1 kg load (ASTM 4060): 30 mg loss.
f.
Water Absorption (2 hour boil) (ASTM D 570): 0.09 percent.
g.
Shore D hardness (ASTM D 2240): 87 (7 days).
h.
Heat Distortion Temperature (ASTM D 648): 120 degree F.
i.
Volatile Organic Content: 0.00 lbs. per gallon.
j.
Slant Shear (ASTM C 882): 100 percent concrete failure.
** NOTE TO SPECIFIER ** Clear Waterborne Epoxy has been designed for coating and sealing; interior concrete floors, decorative concrete floors, stained concrete floors among other concrete surfaces. Excellent wear and scratch resistant finish provides a gloss finish. This product has a tack free time of 4 to 5 hours and supports foot traffic in as little as 7 to 8 hours. Self priming directly to dry concrete surfaces.
4.
Product: E100-PT3 Clear Waterborne Epoxy.
a.
Percent Solids ASTM D3960:48.
b.
VOC Content ASTM D3960: 0 percent (0.80gms/L).
c.
Abrasion Resistance CS 17 Wheel, 1000 gm Load, 500 Cycles: 40mg.
d.
Impact Resistance: Gardner Impact, Direct =50 In. lb. (Passed).
e.
Flexibility: No Cracks Or Defects On 1/8 inch (3 mm) mandrel.
f.
Adhesion: 450 Psi at Elcometer (concrete failure).
** NOTE TO SPECIFIER ** 100 percent solids, pigmented, non-shrink, two-component epoxy base and top coat system designed for a wide variety of applications. E100-PT4(TM) Pigmented Epoxy will not blush or water spot, and exhibits excellent physical and chemical resistant properties.
5.
Product: E100-PT4 Pigmented Epoxy.
a.
Percent Solids ASTM D3960:100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 9500 psi.
d.
Tensile Strength (ASTM D638): Not less than 7700 psi.
e.
Flexural Strength (ASTM D790): Not less than 4500 psi.
f.
Shore D Hardness (ASTM D2240): Not less than 83 (7 days).
g.
Slant Shear (ASTM C 882): 100 percent concrete failure.
** NOTE TO SPECIFIER ** Waterborne Epoxy Vapor Barrier is a high solids, low viscosity, two-component epoxy primer system designed to reduce or eliminate out gassing bubbles in concrete and seal out water penetration. Delete if not required.
6.
Product: E-100-VB5 Epoxy Vapor Barrier.
a.
Percent Solids ASTM D3960: 58.
b.
VOC Content ASTM D3960: 0 percent.
c.
Adhesion (450 psi at elcometer): 100 percent concrete failure no delamination.
d.
ASTM E96greater than 5.0 at 5 mils
e.
Perm Rating ASTM E96 greater than 5.0.
** NOTE TO SPECIFIER ** Aliphatic Urethane is a 75 percent solids, high performance, two component (with optional third satin component) protective coating that provides exceptional characteristics for abrasion resistance, chemical resistance and UV stability. Available in Gloss (two component) and Satin (optional third component), AUS-V(TM) was engineered to last, perform and meet all VOC compliancy requirements nationwide and internationally. Protective top coat for E100 Series Epoxy Coatings. AUS-V(TM) is not to be used as a stand-alone finish.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 25 gm/L.
c.
Abrasion Resistance (ASTM D4060): Not more than 17 mg loss, CS-Wheel, 1 kg load at 500 cycles.
d.
Flexibility ASTM D522 No crack or defects on a 1/8 inch (3 mm) mandrel.
e.
Adhesion to E100-UV1 (ASTM D4541): Substrate failure greater than 450 psi.
f.
Water Spot Resistance Watch Glass - 24 hrs: No water spotting.
g.
Blush Resistance ASTM 4640 - No Blushing.
** NOTE TO SPECIFIER ** 100 percent solids, USDA acceptable clear epoxy resin designed for use as an inexpensive base coat for broadcast flooring, sealing concrete, binder for epoxy mortars, crack repair adhesive.
8.
Product: E100-UL7 Underlayment Epoxy as manufactured by Elite Crete Systems Inc.
a.
Compressive Strength (ASTM D-695): 12,000 psi.
b.
Compressive Modulus (ASTM D-695): greater than 380,000 psi.
c.
Concrete bond Strength (ASTM C-882, 1,000 psi 24 hours): 3,500 psi 7 days.
d.
Absorption (ASTM D-570): 0.15 percent.
e.
Heat Deflection Temperature (ASTM D-638): 135 degree F.
f.
Elongation at break (ASTM D-638): 3.5 percent.
** NOTE TO SPECIFIER ** A fast curing, clear floor coating for interior residential, commercial and industrial use. Color - Clear or Clear Base (can be pigmented)
9.
Product: SPARTIC-ALL RM Polyaspartic as manufactured by Elite Crete Systems Inc.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 122 g/l.
c.
Compressive Strength (ASTM D645): At 73 degrees F:
d.
Tensile Strength (D638): Not less than 7100 psi, with elongation at break of 9.2 percent.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 11,100 psi at 7 days.
g.
Shore D Hardness (ASTM D2240): Not less than 89 at 7 days.
10.
Product: QUICK-CRACK Repair Fill as manufactured by Elite Crete Systems Inc.
11.
Product: MERCAP-445 Crack Repair & Injection Epoxy as manufactured by Elite Crete Systems Inc.
a.
A two component epoxy crack fill and anchor bolt adhesive.
b.
100 percent solids, low viscosity, structural epoxy adhesive designed for repairing cracks in concrete and as an anchor bolt adhesive for above grade and below grade applications including damp concrete. Attains high strengths in as little 8 hours. An all-weather anchor adhesive for the harshest environments.
c.
Compressive Strength (ASTM D-695): 13,500 psi.
d.
Compressive Modulus (ASTM D-695): greater than 410,000,000 psi.
e.
Bond Strength (ASTM C-882):
** NOTE TO SPECIFIER ** Delete if not required.
2.6
INDUSTRIAL AND MANUFACTURING FLOORS
** NOTE TO SPECIFIER ** Describe system by listing products to be used for primer if any, base coat, color coats, top coats and protective coatings. Coordinate with drawings where multiple color coats are required to affect an image or pattern.
A.
Industrial and Manufacturing Floors: Systems as manufactured by Elite Crete Systems Inc.
** NOTE TO SPECIFIER ** 100 percent solids, low viscosity, water clear, non-shrink, two-component epoxy coating designed for a wide variety of applications. E100-PT1(TM) Crystal Epoxy will not blush or water spot and has excellent physical and chemical resistant properties. E100-PT1(TM) Crystal Clear Epoxy is available in standard and fast set formulas.
1.
Product: E100-PT1 Clear Epoxy.
a.
Percent Solids ASTM D3960: 100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 12,000 psi.
d.
Tensile Strength (D638): Not less than 6100 psi.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 7500 psi.
g.
Shore D Hardness (ASTM D2240): Not less than 89 (7 days).
2.
Product: E100-UV1 Clear Epoxy as manufactured by Elite Crete Systems Inc.
a.
Compressive Strength (ASTM D 695): 14,200 psi.
b.
Tensile Strength (ASTM D 638):6,800 psi.
c.
Elongation at break (ASTM D 638): 8.2 percent.
d.
Flexural Strength (ASTM D 790): 7,900 psi.
e.
Abrasion Resistance, CS-17 Wheel, 1 kg load (ASTM 4060): 30 mg loss.
f.
Water Absorption (2 hour boil) (ASTM D 570): 0.09 percent.
g.
Shore D hardness (ASTM D 2240): 87 (7 days).
h.
Heat Distortion Temperature (ASTM D 648): 120 degree F.
i.
Volatile Organic Content: 0.00 lbs. per gallon.
j.
Slant Shear (ASTM C 882): 100 percent concrete failure.
** NOTE TO SPECIFIER ** 100 percent solids, pigmented, non-shrink, two-component epoxy base and top coat system designed for a wide variety of applications. E100-PT4(TM) Pigmented Epoxy will not blush or water spot, and exhibits excellent physical and chemical resistant properties.
3.
Product: E100-PT4 Pigmented Epoxy.
a.
Percent Solids ASTM D3960:100.
b.
VOC Content ASTM D3960: 0 percent.
c.
Compressive Strength (ASTM D645): Not less than 9500 psi.
d.
Tensile Strength (ASTM D638): Not less than 7700 psi.
e.
Flexural Strength (ASTM D790): Not less than 4500 psi.
f.
Shore D Hardness (ASTM D2240): Not less than 83 (7 days).
g.
Slant Shear (ASTM C 882): 100 percent concrete failure.
** NOTE TO SPECIFIER ** Waterborne Epoxy Vapor Barrier is a high solids, low viscosity, two-component epoxy primer system designed to reduce or eliminate out gassing bubbles in concrete and seal out water penetration. Delete if not required.
4.
Product: E100-VB5 Epoxy Vapor Barrier.
a.
Percent Solids ASTM D3960: 58.
b.
VOC Content ASTM D3960: 0 percent.
c.
Adhesion (450 psi at elcometer): 100 percent concrete failure no delamination.
d.
ASTM E96greater than 5.0 at 5 mils
e.
Perm Rating ASTM E96 greater than 5.0.
** NOTE TO SPECIFIER ** E100-NV4(TM) Novolac Protective Coating is an highly chemical resistant coating for splash and spills of corrosive reagents such as 98 percent sulfuric acid. E100-NV4(TM) Novolac Protective Coating is available in red, black and clear colors. Excellent for most flooring, wall and equipment coating applications where splash and spill resistance is required. Delete if not required.
5.
Product: E100-NV4 Novolac Epoxy as manufactured by Elite Crete Systems Inc.
a.
For most splash and spills of acids, alkalis, solvents.
b.
Compressive Strength (ASTM D 695): 9,000 psi.
c.
Tensile Strength (ASTM D 638): 6,550 psi.
d.
Flexural Strength (ASTM D 790): 8,400 psi.
e.
Ultimate Elongation: 4.2 percent.
f.
Shore D hardness (ASTM D 2240): 89.
g.
Taber Abrasion Resistance, CS-17 wheel, 1000 gm load, 500 cycles (ASTM D 4060): 18 mg loss.
h.
Heat Deflection Temperature (ASTM D 648): 118 degree F.
** NOTE TO SPECIFIER ** E100-NV5(TM) High Performance Novolac Protective Coating is an highly chemical resistant coating for immersion service subjected to corrosive reagents like 98 percent sulfuric acid, nitric acid and most bases and solvents. E100-NV5(TM) High Performance Novolac Protective Coating is available in red, black and clear colors. Excellent for most flooring, wall and equipment coating applications where harsh chemicals are attacking concrete surfaces.
6.
Product: E100-NV5 Novolac Epoxy as manufactured by Elite Crete Systems Inc.
a.
Application: Barrier coating for most corrosive acids, alkalis and solvents.
b.
Compressive Strength (ASTM D 695): 12,000 psi.
c.
Tensile Strength (ASTM D 638): 6,900 psi.
d.
Flexural Strength (ASTM D 790): 8,800 psi.
e.
Ultimate Elongation: 4.2 percent.
f.
Shore D hardness (ASTM D 2240): 89.
g.
Taber Abrasion Resistance, CS-17 wheel, 1000 gm load, 500 cycles (ASTM D 4060): 18 mg loss.
h.
Heat Deflection Temperature (ASTM D 648): 126 degree F.
** NOTE TO SPECIFIER ** Aliphatic Urethane is a 75 percent solids, high performance, two component (with optional third satin component) protective coating that provides exceptional characteristics for abrasion resistance, chemical resistance and UV stability. Available in Gloss (two component) and Satin (optional third component), AUS-V(TM) was engineered to last, perform and meet all VOC compliancy requirements nationwide and internationally. Protective top coat for E100 Series Epoxy Coatings. AUS-V(TM) is not to be used as a stand-alone finish.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 25 gm/L.
c.
Abrasion Resistance (ASTM D4060): Not more than 17 mg loss, CS-Wheel, 1 kg load at 500 cycles.
d.
Flexibility ASTM D522 No crack or defects on a 1/8 inch (3 mm) mandrel.
e.
Adhesion to E100-UV1 (ASTM D4541): Substrate failure greater than 450 psi.
f.
Water Spot Resistance Watch Glass - 24 hrs: No water spotting.
g.
Blush Resistance ASTM 4640 - No Blushing.
** NOTE TO SPECIFIER ** AUS-HD(TM) is a 50 percent solids, high performance, single component, moisture cure, aromatic, oil free, urethane protective coating that provides exceptional characteristics for abrasion resistance and chemical resistance. Available in High Gloss but can be made Satin with the addition of powdered aggregate. Recommended for use only in well ventilated areas.
8.
Product: AUS-HD as manufactured by Elite Crete Systems Inc.
a.
Heavy duty single component urethane sealer.
b.
Tensile Strength: 5,000 psi.
c.
Impact resistance (direct): 160 inch lbs.
d.
Impact resistance (reverse): 140 inch lbs.
e.
Elongation (instron): 85 percent.
f.
Abrasion CS17 wheel: 28mg.
** NOTE TO SPECIFIER ** 100 percent solids, USDA acceptable clear epoxy resin designed for use as an inexpensive base coat for broadcast flooring, sealing concrete, binder for epoxy mortars, crack repair adhesive.
9.
Product: E100-UL7 Underlayment Epoxy as manufactured by Elite Crete Systems Inc.
a.
Compressive Strength (ASTM D-695): 12,000 psi.
b.
Compressive Modulus (ASTM D-695): greater than 380,000 psi.
c.
Concrete bond Strength (ASTM C-882, 1,000 psi 24 hours): 3,500 psi 7 days.
d.
Absorption (ASTM D-570): 0.15 percent.
e.
Heat Deflection Temperature (ASTM D-638): 135 degree F.
f.
Elongation at break (ASTM D-638): 3.5 percent.
10.
Product: SPARTIC-ALL RM Polyaspartic as manufactured by Elite Crete Systems Inc.
a.
Percent Solids ASTM D2369: 75.
b.
VOC Content ASTM D2369: 122 g/l.
c.
Compressive Strength (ASTM D645): At 73 degrees F:
d.
Tensile Strength (D638): Not less than 7100 psi, with elongation at break of 9.2 percent.
e.
Abrasion Resistance (ASTM D4060): Not more than 30 mg loss, CS-Wheel, 1 kg load at 1000 cycles.
f.
Flexural Strength (ASTM D790): Not less than 11,100 psi at 7 days.
g.
Shore D Hardness (ASTM D2240): Not less than 89 at 7 days.
11.
Product: Cellulose Epoxy Thickener as manufactured by Elite Crete Systems Inc.
12.
Product: QUICK-CRACK Repair Fill as manufactured by Elite Crete Systems Inc.
13.
Product: MERCAP-445 Crack Repair & Injection Epoxy as manufactured by Elite Crete Systems Inc.
a.
A two component epoxy crack fill and anchor bolt adhesive.
b.
100 percent solids, low viscosity, structural epoxy adhesive designed for repairing cracks in concrete and as an anchor bolt adhesive for above grade and below grade applications including damp concrete. Attains high strengths in as little 8 hours. An all-weather anchor adhesive for the harshest environments.
c.
Compressive Strength (ASTM D-695): 13,500 psi.
d.
Compressive Modulus (ASTM D-695): greater than 410,000,000 psi.
e.
Bond Strength (ASTM C-882):
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION