Customize this spec with SpecWizard
Download SECTION 09 70 00 WALL FINISHES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 70 00
WALL FINISHES
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Olde Wood Limited; Wall finishes, reclaimed barn siding, wide plank flooring, wall treatments, and reclaimed building materials.
This section is based on the products of Olde Wood Limited which is located at:
7557 Willowdale St.
Magnolia, OH 44643
Toll Free: 866- 208-WOOD (9663)
Phone: 866- 208-9663
Fax: 330-866-1735
Email: sales@oldewoodltd.com.
Web: www.oldewoodltd.com
Click Here for additional information
Recycling, reusing and renewing the distinctively beautiful materials from old wooden structures is what Olde Wood Limited is today. Owners Tommy and Mandy Sancic started their company in 1997, as a small company of three, and grew it into one of the largest reclaimed manufacturing facilities in the nation. With over 20 years of industry expertise, Olde Wood Limited guarantees you the finest quality in reclaimed and traditional lumber. Our reclaimed siding is 100% reclaimed from wooden structures usually built well over a century ago such as barns and industrial factory buildings. Using antique woods not only creates a more beautiful siding, it is better for the environment because we are not using any new materials from our forests.
Our highly trained and skilled craftsmen ensure you are receiving the finest wood available. For us it starts with our products and ends with your total satisfaction. Hopefully along the way we have become friends and share our joy and passion for the products we make for you.
Our reclaimed and traditional woods are weathered by hundreds of years of wind, rain, sun and snow, which produce an effect that is simply unobtainable with new materials. The advantage of this process is unmistakable, and the result is as genuine as the strength and beauty of these antique woods themselves.
To obtain the absolute finest quality of wood, we at Olde Wood Limited hand inspect and grades all materials before shipping. This insures that all woods from our company will be the best available in the market.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Wall finishes fabricated from reclaimed barn siding of the following types:
1.
Grey-brown barn siding.
2.
Face-planed barn siding.
3.
Interior brown barn siding.
4.
Pre-finished barn siding.
5.
Distressed collection siding.
6.
All-oak antique barn siding.
B.
Aged wood for walls and ceilings of the following types:
1.
Grey board - Summer mix.
2.
Grey board - Winter mix.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 40 00 - Cold-Formed Metal Framing.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 06 20 00 - Finish Carpentry.
D.
Section 07 27 00 - Air Barriers.
E.
Section 07 62 00 - Sheet Metal Flashing and Trim.
F.
Section 07 91 26 - Joint Fillers.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's product literature and technical data.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years manufacturing similar products.
B.
Installer Qualifications: Minimum 2 years installing similar products.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification.
B.
Store products and acclimate as recommended by manufacturer.
C.
Comply with manufacturer's recommendations. Handle materials to avoid damage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Olde Wood Limited, which is located at: 7557 Willowdale St.; Magnolia, OH 44643; Toll Free Tel: 866-208-WOOD (9663); Tel: 866-208-9663; Fax: 330-866-1735; Email: request info (sales@oldewoodltd.com); Web: www.oldewoodltd.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Grey-Brown antique siding displays a spectrum of naturally faded shades of grey and brown. Rusty nail holes, deep grain texture, and weathered knots make each unique board a testament to the beauty imparted on exposed wood by the slow hands of time. Delete if not required.
 
2.2
GREY-BROWN BARN SIDING
A.
Reclaimed lumber: Hand-selected from weathered barns. Individually inspected to ensure durability, preservation, and long life.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1.
Board Width: 3 to 6 inches.
2.
Board Width: 4 to 8 inches.
3.
Board Width: 3 inches.
4.
Board Width: 4 inches.
5.
Board Width: 5 inches.
6.
Board Width: 6 inches.
7.
Board Width: 7 inches.
8.
Board Width: 8 inches.
9.
Board Length: 2 to 12 feet, random lengths.
10.
Thickness: 1/2 to 5/8 inch.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Finish: Unfinished, naturally weathered.
12.
Finish: Unfinished, wire brushed.
13.
Standard Preparation:
a.
De-nailed and defected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Kiln dried (for interior use).
c.
Straight-line cut.
d.
Planed to uniform thickness.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
14.
Edge Profile: Straight edge.
15.
Edge Profile: Tongue and groove.
16.
Edge Profile: Shiplapped.
 
** NOTE TO SPECIFIER ** Face-planed siding is characterized by contrast, parts of each board are planed down to reveal the raw quality of the fresh wood underneath the weathering, while parts are left untouched to display the hard-earned antique finish. By simultaneously displaying both the aged and the original state of each board, this contrast celebrates both the beauty created by decades of exposure and the quality of wood it took to last. Delete if not required.
 
2.3
FACE-PLANED BARN SIDING
A.
Reclaimed lumber: Hand-selected from weathered barns. Individually inspected to ensure durability, preservation, and long life.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1.
Board Width: 3 to 6 inches.
2.
Board Width: 4 to 8 inches.
3.
Board Width: 3 inches.
4.
Board Width: 4 inches.
5.
Board Width: 5 inches.
6.
Board Width: 6 inches.
7.
Board Width: 7 inches.
8.
Board Width: 8 inches.
9.
Board Length: 2 to 12 feet, random lengths.
10.
Thickness: 1/2 to 5/8 inch.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Finish: Hit-skip planed, naturally weathered.
12.
Finish: Hit-skip planed, wire brushed.
13.
Standard Preparation:
a.
De-nailed and defected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Kiln dried (for interior use).
c.
Straight-line cut.
d.
Planed to uniform thickness.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
14.
Edge Profile: Straight edge.
15.
Edge Profile: Tongue and groove.
16.
Edge Profile: Shiplapped.
 
** NOTE TO SPECIFIER ** Interior brown siding is graded and milled to utilize only the interior side of each board, displaying the side of the wood that sheltered from the elements. This gives a more uniform and less scarred texture than its exterior counterpart while maintaining the same rustic authenticity. This product will contain a mixture of species and this variance in species is to be expected. Delete if not required.
 
2.4
INTERIOR BROWN BARN SIDING
A.
Reclaimed lumber: Hand-selected from weathered barns. Individually inspected to ensure durability, preservation, and long life.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1.
Board Width: 3 to 6 inches.
2.
Board Width: 4 to 8 inches.
3.
Board Width: 3 inches.
4.
Board Width: 4 inches.
5.
Board Width: 5 inches.
6.
Board Width: 6 inches.
7.
Board Width: 7 inches.
8.
Board Width: 8 inches.
9.
Board Length: 2 to 12 feet, random lengths.
10.
Thickness: 1/2 to 5/8 inch.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Finish: Interior aged barn boards, unfinished.
12.
Finish: Interior aged barn boards, unfinished, wire brushed.
13.
Standard Preparation:
a.
De-nailed and defected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Kiln dried (for interior use).
c.
Straight-line cut.
d.
Planed to uniform thickness.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
14.
Edge Profile: Straight edge.
15.
Edge Profile: Tongue and groove.
16.
Edge Profile: Shiplapped.
 
** NOTE TO SPECIFIER ** Pre-finished siding has the texture of naturally faded siding with the uniformity of an evenly coated surface. Every board undergoes a custom coating process that preserves its weathered character, rusty nail holes, deep grain texture, and weathered knots while adding consistency in color. Delete if not required.
 
2.5
PRE-FINISHED BARN SIDING
A.
Reclaimed lumber: Hand-selected from weathered barns. Individually inspected to ensure durability, preservation, and long life.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1.
Board Width: 3 to 6 inches.
2.
Board Width: 4 to 8 inches.
3.
Board Width: 3 inches.
4.
Board Width: 4 inches.
5.
Board Width: 5 inches.
6.
Board Width: 6 inches.
7.
Board Width: 7 inches.
8.
Board Width: 8 inches.
9.
Board Length: 2 to 12 feet, random lengths.
10.
Thickness: 1/2 to 5/8 inch.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Finish: Uniform paint, naturally weathered.
12.
Finish: Uniform paint, wire brushed.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
13.
Color: Charcoal.
14.
Color: Grey.
15.
Color: Red.
16.
Color: White.
17.
Color: Custom color.
18.
Standard Preparation:
a.
De-nailed and defected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Kiln dried (for interior use).
c.
Straight-line cut.
d.
Planed to uniform thickness.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
19.
Edge Profile: Straight edge.
20.
Edge Profile: Tongue and groove.
21.
Edge Profile: Shiplapped.
 
** NOTE TO SPECIFIER ** Distressed Collection Pre-finished siding has the texture of naturally faded siding with a distressed colored surface to provide an uneven look with a more uniform color. Every board undergoes a custom coating process that preserves its weathered character, rusty nail holes, deep grain texture, and weathered knots while adding consistency in color. Delete if not required.
 
2.6
DISTRESSED COLLECTION BARN SIDING
A.
Reclaimed lumber: Hand-selected from weathered barns. Individually inspected to ensure durability, preservation, and long life.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1.
Board Width: 3 to 6 inches.
2.
Board Width: 4 to 8 inches.
3.
Board Width: 3 inches.
4.
Board Width: 4 inches.
5.
Board Width: 5 inches.
6.
Board Width: 6 inches.
7.
Board Width: 7 inches.
8.
Board Width: 8 inches.
9.
Board Length: 2 to 12 feet, random lengths.
10.
Thickness: 1/2 to 5/8 inch.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Finish: Distressed paint, naturally weathered.
12.
Finish: Distressed paint, wire brushed.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
13.
Color: Creme.
14.
Color: Crimson.
15.
Color: Shadow.
16.
Color: Stone.
17.
Color: Custom color.
18.
Standard Preparation:
a.
De-nailed and defected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Kiln dried (for interior use).
c.
Straight-line cut.
d.
Planed to uniform thickness.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
19.
Edge Profile: Straight edge.
20.
Edge Profile: Tongue and groove.
21.
Edge Profile: Shiplapped.
 
** NOTE TO SPECIFIER ** All-Oak siding displays a spectrum of naturally faded shades of grey and brown. Rusty nail holes, deep grain texture, and weathered knots make each unique board a testament to the beauty imparted on exposed wood by the slow hands of time. Delete if not required.
 
2.7
ALL-OAK ANTIQUE BARN SIDING
A.
Reclaimed lumber: Hand-selected from weathered barns. Individually inspected to ensure durability, preservation, and long life.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
1.
Board Width: 3 to 6 inches.
2.
Board Width: 4 to 8 inches.
3.
Board Width: 3 inches.
4.
Board Width: 4 inches.
5.
Board Width: 5 inches.
6.
Board Width: 6 inches.
7.
Board Width: 7 inches.
8.
Board Width: 8 inches.
9.
Board Length: 2 to 12 feet, random lengths.
10.
Thickness: 1/2 to 5/8 inch.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Finish: Unfinished, naturally weathered.
12.
Finish: Unfinished, wire brushed.
13.
Standard Preparation:
a.
De-nailed and defected.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Kiln dried (for interior use).
c.
Straight-line cut.
d.
Planed to uniform thickness.
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
14.
Edge Profile: Straight edge.
15.
Edge Profile: Tongue and groove.
16.
Edge Profile: Shiplapped.
 
** NOTE TO SPECIFIER ** Aged wood for walls and ceilings crafted on our revolutionary wood-aging farm. Delete if not required.
 
2.8
AGED WOOD FOR WALLS AND CEILINGS
A.
Aged Wood for Walls and Ceilings:
1.
Board Width: 4 to 9 inches, random widths.
2.
Board Length: 2 to 11 feet, random lengths.
3.
Thickness: 3/4 to 7/8 inch milled, 1 inch rough stock.
4.
Finish: Aged Wood, unfinished.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
5.
Color: Summer Mix, availability varies.
6.
Color: Winter Mix, availability varies.
7.
Standard Preparation:
a.
De-nailed and defected.
b.
Kiln dried (for interior use).
 
** NOTE TO SPECIFIER ** Delete edge profiles not required.
 
8.
Edge Profile: Straight edge.
9.
Edge Profile: Tongue and groove.
10.
Edge Profile: Shiplapped.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verification of Conditions: Examine areas and conditions under which Work is to be performed and identify conditions that may be detrimental to proper or timely completion.
B.
Do not proceed until unsatisfactory conditions have been corrected.
3.2
INSTALLATION
A.
Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
3.3
CLEANING AND PROTECTION
A.
Protect from damage during construction operations. Promptly repair any damaged surfaces. Remove and replace work which cannot be satisfactorily repaired.
B.
Clean siding, prior to Substantial Completion, using materials recommended by the manufacturer to remove stains, dirt and debris prior to final acceptance.
END OF SECTION