Customize this spec with SpecWizard
Download SECTION 09 77 00 GLASS PANEL SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 77 00
GLASS PANEL SYSTEMS
 
 
Copyright 2015 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Fuller Phoenix Architectural Products; glass walls and ceilings.
This section is based on the products of Fuller Phoenix Architectural Products, which is located at:
2525 Vaughn St.
Houston, TX 77093
Toll Free Tel: 800-324-2262
Tel: 713-699-2262
Fax: 713-697-2846
Email: request info (dpetitt@fullerphoenix.com )
Web: www.fullerphoenix.com
[Click Here] for additional information.
When we created Glasspan Panel Systems three decades ago, the idea was to rock the world of architects and designers. Now, for the first time, they could: Create stunning, long-lasting interior glass walls and ceilings installed by interior trades; Choose from an infinite number of colors in plain, metallic or pearl finish; Design with a broad selection of metal trims; Be truly "green". That was three decades ago.
Since then we've solved thousands of interior design challenges around the globe, shipping painstakingly finished panels ready to hang upon arrival. We've attracted a parade of imitators. So far none has achieved the close tolerances, beauty, strength, easy maintenance and longevity of our Glasspan(tm) Systems. The imitators continue to come and go, but... We're still here, with consistent, meticulous execution.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Decorative wall panel system with glass faced panels, decorative trim and mounting materials available.
B.
Decorative elevator wall panel system with glass faced panels and decorative trim.
C.
Glass-faced composite ceiling panels.
D.
Specialty custom glass wall panel fabrications and mounting materials.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete section below not relevant to this project; add others as required.
 
A.
Section - .
B.
Section 14 27 13 - Custom Elevator Cab Finishes.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM E 84 - Class A (0-25), Flame Spread 10, Smoke Developed 25.
B.
CPSC 16 CFR 1201-II (400 ft/lb Impact) per ANSI Z-97.1, labeled and Listed for the above standards.
C.
Enclosed Room/Corner Test (UBC 17-5) MEA No. 279-89-M (meets NYC Toxicity Requirements).
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
ASTM E-84 test for surface burning characteristics of composite panel.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Shop Drawings: Drawings indicating dimensions, general construction, hardware and installation procedure.
D.
Verification Samples: For each color specified, two samples, 4 inches by 4 inches (150 mm by 150 mm) representing actual finish; one to be returned as approved.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 3 year experience installing similar products.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Storage and Protection: Store materials in accordance with manufacturer's recommendations.
1.
Store in fully enclosed space where there is protection against damages from moisture, direct sunlight, surface contamination and other causes.
2.
Wet work shall be completed in area of storage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.
Environmental Requirements; Building must be fully enclosed and humidity stabilized between 35 percent and 67 percent RH with temperature maintained above 60 degrees F (16 degrees C).
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Fuller Phoenix Architectural Products, which is located at: 2525 Vaughn St.; Houston, TX 77093; Toll Free Tel: 800-324-2262; Tel: 713-699-2262; Fax: 713-697-2846; Email: request info (dpetitt@fullerphoenix.com ); Web: www.fullerphoenix.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIAL
A.
Glass panels shall be manufactured by Fuller Phoenix Architectural Products.
1.
Surface burning characteristics as required by ASTM E-84, NFPA 235/UL 723 to be Class A (1), labeled and listed by an independent testing laboratory.
2.
Flame spread per ASTM E-84 of 25 or less for the full depth panels and facing; Smoke development, 25 or less; labeled and listed.
3.
Panels conform to safety standards ANSI Z97.1 and CPSC Reg.16 CFR 1201, I or II, and labeled and listed as such by an independent laboratory.
4.
Available types include smooth and textured glass types as available.
5.
Coatings types include solid, pear or metallic coating types as available.
B.
Product: COLORSPAN panels shall be 3/16 inch (4.8 mm) glass back painted to exactly match architect's sample as visually observed through Surface 1. No scratches or defects shall be allowed.
C.
Product: COLORSPAN I panels shall be 3/16 inch (4.8 mm) glass laminated with a .050 inch (1.3 mm) backer to meet ANSI Z97.1. Glass edges to be ground and painted. Back painted color shall exactly match architect's sample as visually observed through Surface #1. No scratches or defects shall be allowed. If installation is to be installed butt jointed, touching edges shall be fitted with a thin vinyl angle to protect from chipping.
D.
Product: COLORSPAN II panels (finished on both sides) shall consist of two lites of 3/16 inch (4.8 mm) glass laminated together. Surface #2 shall be mirror or back painted; surface 3 shall be mirror or back panted. Color shall exactly match architect's sample as visually observed through Surface #1 and/or #4. No scratches or defects shall be allowed. Finished thickness shall be 3/8 inch (9.5 mm).
E.
Product: GLASSPAN panels shall have 3/16 inch (4.8 mm) glass back painted and laminated to a rigid, wood-framed composite backer. Glass edges shall be ground and painted and finished with 3/64 inch (1 mm) arris detail. Edges to be fitted with vinyl angle to hold constant 1/32 inch (0.8 mm) reveal between glass and metal trim. Color to exactly match architect's sample as visually observed through Surface #1. No scratches or defects shall be allowed. Provide for mechanical attachment and trim detail installation.
 
** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
 
1.
Frame System: System I - Wood Frame System.
2.
Frame System: System II - Metal Frame System.
 
** NOTE TO SPECIFIER ** Delete if project is not in New York City.
 
3.
NYC Projects: Provide Glasspan TR where required by New York City meeting Gas/Fire Toxicity requirements, MEA No. 279-89-M.
F.
Product: GLASSPAN II panels (finished on both sides) shall consist of 2 lites of 3/16 inch (4.8 mm) glass back painted laminated to a rigid foam core with perimeter blocking and be nominal 1 inch (25 mm) thick. Surface #2 shall be back painted and surface #3 shall be back painted. Color to exactly match architect's sample as visually observed through Surfaces #1 and/or #4. No scratches or defects shall be allowed. Finished panel thickness shall be 13/16 inch to 1 inch (21 mm to 25 mm).
1.
Provide vinyl protective edge angle.
G.
Fabrication:
1.
Trim shall be as detailed, factory fitted and attached to each panel.
2.
Panel sizes and details as per drawings. Panel weight shall not exceed 3.0 lb/sq. ft.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
WALLS
A.
Product: COLORSPAN panels as manufactured by Fuller Phoenix Architectural Products.
1.
Glass Fabrication Tolerance: + 0 inch and -1/32 inch (+0 mm and -0.5 mm).
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
2.
Glass Type: ______.
3.
Coating Type: ______.
4.
Color Name and Number: ______.
B.
Product: COLORSPAN I panels as manufactured by Fuller Phoenix Architectural Products. Interlayer laminated to coated glass.
1.
Glass Fabrication Tolerance: + 0 inch and -1/32 inch (+0 mm and -0.5 mm).
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
2.
Glass Type: ______.
3.
Coating Type: ______.
4.
Color Name and Number: ______.
C.
Product: COLORSPAN II panels as manufactured by Fuller Phoenix Architectural Products. Laminated glass construction with interlayer.
1.
Glass Fabrication Tolerance: + 0 inch and -1/32 inch (+0 mm and -0.5 mm).
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
2.
Glass Type: ______.
3.
Coating Type: ______.
4.
Color Name and Number: ______.
D.
Product: GLASSPAN panels as manufactured by Fuller Phoenix Architectural Products.
1.
Glass Fabrication Tolerance: + 0 inch and -1/32 inch (+0 mm and -0.5 mm).
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
2.
Glass Type: ______.
3.
Coating Type: ______.
4.
Color Name and Number: ______.
5.
Wood Frame Construction: System I wood framework as manufactured by Fuller Phoenix Architectural Products. Sizes and details shall match drawings. Panel weight shall not exceed 3.0 lb/sq. ft.
 
** NOTE TO SPECIFIER ** Delete trim and finish not required.
 
a.
Trim Material: Stainless steel, brite finish.
b.
Trim Material: Stainless steel, brushed finish.
c.
Trim Material: Yellow brass, brite finish.
d.
Trim Material: Yellow brass, brushed finish.
e.
Trim Material: Painted aluminum.
f.
Trim Material: Anodized aluminum.
 
** NOTE TO SPECIFIER ** Delete width not required.
 
g.
Width: 1/16 = "No Trim" 1/16 (1.5 mm) reveal butt joint only (Series 060).
h.
Width: 1/8 inch (3 mm) metal trim (Series: 125 - Flush).
i.
Width: 1/8 inch (3 mm) metal trim (Series 125 - Extended).
j.
Width: 1/4 inch (6 mm) metal trim (Series 250 - Flush).
k.
Width: 1/4 inch (6 mm) metal trim (Series 250 - Extended).
l.
Width: 3/8 inch (9 mm) metal trim, stair step with 1/8 inch (3 mm) offset (Series 375T).
m.
Width: 1/2 inch (13 mm) metal trim (Series 500 - Extended).
n.
Width: 1/2 inch (13 mm) metal trim (Series 500 - Flush).
6.
Metal Frame Construction: System II metal framework as manufactured by Fuller Phoenix Architectural Products. Total panel thickness to be a nominal 1 inch (25 mm). Sizes and details shall match drawings. Panel weight shall not exceed 3.0 lb/sq. ft. Gauge blocks guarantee that the face of the panel and the face of the trim are always in a constant and uniform relation to each other.
 
** NOTE TO SPECIFIER ** Delete trim material and finish not required.
 
a.
Trim Material: Series 125, brite finish.
b.
Trim Material: Series 125, brushed finish.
c.
Trim Material: Series 250, brite finish.
d.
Trim Material: Series 250, brushed finish.
e.
Trim Material: Series 500, brite finish.
f.
Trim Material: Series 500, brushed finish.
E.
Product: GLASSPAN II panels as manufactured by Fuller Phoenix Architectural Products.
1.
Glass Fabrication Tolerance: + 0 inch and -1/32 inch (+0 mm and -0.5 mm).
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
2.
Glass Type: ______.
3.
Coating Type: ______.
4.
Color Name and Number: ______.
5.
Total panel thickness to be a nominal 1 inch (25 mm). Sizes and details shall match drawings. Panel weight shall not exceed 3.0 lb/sq. ft.
2.4
ELEVATOR WALLS AND CEILINGS
A.
Product: COLORSPAN I panels as manufactured by Fuller Phoenix Architectural Products. Interlayer laminated to coated glass.
1.
Glass Fabrication Tolerance: + 0 inch and -1/32 inch (+0 mm and -0.5 mm).
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
2.
Glass Type: ______.
3.
Coating Type: ______.
4.
Color Name and Number: ______.
B.
Product: GLASSPAN panels as manufactured by Fuller Phoenix Architectural Products.
1.
Glass Fabrication Tolerance: + 0 inch and -1/32 inch (+0 mm and -0.5 mm).
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
2.
Glass Type: ______.
3.
Coating Type: ______.
4.
Color Name and Number: ______.
5.
Wood Frame Construction: System I wood framework as manufactured by Fuller Phoenix Architectural Products. Sizes and details shall match drawings. Panel weight shall not exceed 3.0 lb/sq. ft.
 
** NOTE TO SPECIFIER ** Delete trim and finish not required.
 
a.
Trim Material: Stainless steel, brite finish.
b.
Trim Material: Stainless steel, brushed finish.
c.
Trim Material: Yellow brass, brite finish.
d.
Trim Material: Yellow brass, brushed finish.
e.
Trim Material: Painted aluminum.
f.
Trim Material: Anodized aluminum.
 
** NOTE TO SPECIFIER ** Delete width not required.
 
g.
Width: 1/16 = "No Trim" 1/16 inch (1.5 mm) reveal butt joint only (Series 060).
h.
Width: 1/8 inch (3 mm) metal trim (Series: 125 - Flush).
i.
Width: 1/8 inch (3 mm) metal trim (Series 125 - Extended).
j.
Width: 1/4 inch (6 mm) metal trim (Series 250 - Flush).
k.
Width: 1/4 inch (6 mm) metal trim (Series 250 - Extended).
l.
Width: 3/8 inch (9 mm) metal trim, stair step with 1/8 inch (3 mm) offset (Series 375T).
m.
Width: 1/2 inch (13 mm) metal trim (Series 500 - Extended).
n.
Width: 1/2 inch (13 mm) metal trim (Series 500 - Flush).
6.
Metal Frame Construction: System II metal framework as manufactured by Fuller Phoenix Architectural Products. Total panel thickness to be a nominal 1 inch (25 mm). Sizes and details shall match drawings. Panel weight shall not exceed 3.0 lb/sq. ft. Gauge blocks guarantee that the face of the panel and the face of the trim are always in a constant and uniform relation to each other.
 
** NOTE TO SPECIFIER ** Delete trim material and finish not required.
 
a.
Trim Material: Series 125, brite finish.
b.
Trim Material: Series 125, brushed finish.
c.
Trim Material: Series 250, brite finish.
d.
Trim Material: Series 250, brushed finish.
e.
Trim Material: Series 500, brite finish.
f.
Trim Material: Series 500, brushed finish.
2.5
CEILINGS
A.
Glass panels shall be Glasspan as manufactured by Fuller Phoenix Architectural Products. Panels shall have 1/8 inch (3 mm) glass laminated to rigid foam core w/ foil back.. Porous substrate not allowed.
 
** NOTE TO SPECIFIER ** Insert glass type, coating type and color name and number.
 
1.
Glass Type: ______.
2.
Coating Type: ______.
3.
Color Name and Number: ______.
 
** NOTE TO SPECIFIER ** Delete panel size not required.
 
4.
Panel Size: Nominal 2 feet x 2 feet (610 mm x 610 mm).
5.
Panel Size: Nominal 4 feet x 4 feet (1219 mm x 1219 mm).
6.
Panel Size: Custom as indicated or required. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete installation not required.
 
7.
Installation: Concealed grid system.
8.
Installation: Exposed grid system.
B.
Concealed Grid System: Suspension system shall be Armstrong or USG products. Intermediate Duty 15/16 inch (24 mm) face grid with black finish. This profile shall be used for main runners and non-overlay cross tees. Wall angle to be 15/l6 inch x 15/16 inch (24 mm x 24 mm) in same finish as the grid members.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Exposed Grid System: Refer to Section - 0 - Specialty Ceilings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
SPECIALTY FABRlCATlONS
A.
Custom designs as indicated or required by the drawings shall be as manufactured by Fuller Phoenix Architectural Products.
1.
Printed, photo-silkscreened and film graphics in curvilinear and folded shapes: Refer to drawings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean adjoining and supporting surfaces thoroughly prior to installation. Remove dust from drywall.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install materials in accordance with manufacturer's printed instructions and submittals. Installation shall start only after all other work on the adjoining walls, base, and floor has been completed. Insure that perimeter details and opening sizes are correct before starting.
C.
Panels shall be installed, accurately and in the required locations, as indicated on the drawings. Surfaces shall be plumb, level, aligned and flush, with uniform joints, and with the proper patterns, textures and colors.
D.
Manufacturer's protective film on the face of the panels shall not be removed until all work is complete.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Wall Installation:
1.
Adhesive installation: Construction adhesive shall be Loctite Power Grab or equal with no acetoxic silicone. Adhesive manufacturer's requirements shall be followed. Always wipe dust off walls thoroughly.
2.
Frame Installation:
a.
Wall panel trim shall be installed in a plumb, level and square manner. The face of the trim shall be on a flat and plumb plane. Maximum variation 1/8 inch in 15 feet (3 mm in 4572 mm). (Shim when necessary)
b.
Exception: When the design intent is for the wall plane to not be plumb and/or not be a continuous flat plane. Joints shall be flush and tight with the maximum tolerance +.02 inch (0.5 mm).
c.
Wall panels shall be flat and on a consistent plane with adjacent panels. Tolerance + .032 inch - .032 inch (0.8 mm). The margin between panel edge and trim shall be a constant .032 inch (0.8 mm) with a tolerance of +.015 inch, -0 inch (+ 0.4 mm, -0 mm).
d.
The plane of the trim face and the plane of the panel face shall have a constant and parallel relationship.
e.
Bonding adhesives shall be applied to a sealed and contaminant free bonding surface. No adhesive shall be visible.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
F.
Ceiling Installation:
1.
Grid to be level to 1/8 inch in 12 feet (3 mm in 3658 mm) as per ASTM G-635.
2.
Panels shall be installed as indicated on the drawings.
3.
Holes for sprinkler cuts can be made in the field or at the factory at the installer's option.
3.4
CLEANING
A.
Clean exposed surfaces by wiping with a clean, soft towel. Any commercial glass cleaners, without ammonia, may be used when required. Do not apply directly to the glass surface, but to the towel. Remove and replace work that cannot be successfully repaired to permanently eliminate evidence of damage.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION