Download SECTION 09 80 00 ACOUSTICAL TREATMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 80 00
ACOUSTICAL TREATMENT
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Acoustiblok; soundproofing and acoustical materials.
This section is based on the products of Acoustiblok, which is located at:
6900 Interbay Blvd.
Tampa, FL 33616
Tel: 813-980-1400
Fax: 813-849-6347
Email: request info (sales@acoustiblok.com)
Web: www.acoustiblok.com
[ Click Here ] for additional information.
The Acoustiblok family of soundproofing products have been providing solutions to help our customers achieve their sound deadening objectives for over 14 years. Our trained staff is available for free consultations on the hundreds of types of noise pollution that occur indoors and outdoors across industrial, commercial, residential and transportation applications.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Sound isolation material of the following types:
1.
Sound isolation material, 16 oz.
2.
Sound isolation material, 24 oz.
3.
Sound isolation material, 32 oz.
4.
Acoustifence noise barrier.
5.
Acoustiblok wallcover.
B.
Sound panels of the following types:
1.
Industrial Model All Weather Sound Panel.
2.
Industrial Sound Absorbing Quiet-Cloud Panel.
C.
Accessories:
1.
Seam tape, Acoustigrip.
2.
Caulk, Acoustiblok Acoustical Sound Sealant.
3.
Tile floor acoustic underlayment, Acoustiwool-TF0.11.
4.
Wood floor acoustic underlayment, Acoustiwool-WF0.125.
5.
Carpet acoustic underlayment, Acoustipad.
6.
Non-fiberglass noise absorption material, QuietFiber.
7.
Sealant pads, Acoustiputty Sound Sealant Pad.
8.
Adhesive, Acoustiblok Fast Cure Adhesive.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 54 13 - Gypsum Cement Underlayment.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 09 25 23 - Lime Based Plastering.
D.
Section 09 50 00 - Ceilings.
E.
Section 09 60 00 - Flooring.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM C423 - Standard Test Method for Sound Absorption and Sound Absorption Coefficients by the Reverberation Room Method.
2.
ASTM C518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
3.
ASTM C627 - Standard Test Method for Evaluating Ceramic Floor Tile Installation Systems Using theRobinson-Type Floor Tester.
4.
ASTM C734 - Standard Test Method for Low-Temperature Flexibility of Latex Sealants After Artificial Weathering.
5.
ASTM D3273 - Standard Test Method for Resistance to Growth of Mold on the Surface of Interior Coatings in an Environmental Chamber.
6.
ASTM D3274 - Standard Test Method for Evaluating Degree of Surface Disfigurement of Paint Films by Microbial (Fungal or Algal) Growth or Soil and Dirt Accumulation.
7.
ASTM D5034 - Standard Test Method for Breaking Strength and Elongation of Textile Fabrics (Grab Test).
8.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
9.
ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements.
10.
ASTM E413 - Classification for Rating Sound Insulation.
11.
ASTM E492 - Standard Test Method for Laboratory Measurement of Impact Sound Transmission Through Floor-Ceiling Assemblies Using the Tapping Machine.
12.
ASTM E989 - Standard Classification for Determination of Impact Insulation Class (IIC).
13.
ASTM E2179 - Standard Test Method for Laboratory Measurement of the Effectiveness of Floor Coverings in Reducing Impact Sound Transmission Through Concrete Floors.
B.
Underwriters Laboratories Inc. (UL):
1.
Standard 723 - Standard for Test for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
LEED Submittals: Product data showing recycled content.
D.
Shop Drawings: Submit shop drawings in detail of all work in scale to indicate size, location and attachment methods required for the installation of the required work.
 
** NOTE TO SPECIFIER ** Delete if no exposed surfaces or finishes.
 
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing projects of similar size and complexity.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver material in the manufacturer's original, unopened, undamaged containers with identification labels intact.
B.
Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer.
C.
Handling: Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
1.8
EXTRA MATERIALS
 
** NOTE TO SPECIFIER ** Insert percentage. Define percentage of different components if required.
 
A.
Extra Materials: Provide ___ percent for use by owner in building maintenance and repair.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Acoustiblok, which is located at: 6900 Interbay Blvd.; Tampa, FL 33616; Tel: 813-980-1400; Fax: 813-849-6347; Email: request info (sales@acoustiblok.com); Web: www.acoustiblok.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
SOUND ISOLATION MATERIAL
 
** NOTE TO SPECIFIER ** Retain products below to conform to project requirements. If more than one product is retained, create designators and coordinate with drawings. Delete products not required.
 
A.
16-Ounce Sound Isolation Material:
1.
Thickness: 0.11 inches ± 0.03 inches (2.79 mm ± 0.76 mm).
2.
Weight: 1 psf (4.89 kg/ sq.m.).
3.
Roll Width: 4 feet 6 inches (1.4 m).
 
** NOTE TO SPECIFIER ** Select desired roll length. Delete lengths not required.
 
4.
Roll Length: 30 feet (9 m).
5.
Roll Length: 60 feet (18 m).
6.
Roll Length: 350 feet (107 m).
7.
Acoustical Properties:
a.
Sound transmission coefficient (STC) of not less than 26 when tested in accordance with ASTM E90 and E413, with a minimum sound attenuation of 19 dBA at 100 Hz.
b.
Delta Impact Insulation Class (IIC) Rating of 12 when tested in accordance with ASTM E90 and E413.
c.
Impact Insulation Class (IIC) Rating of 67, dependent upon assembly construction, and when tested in accordance with ASTM E492 and E989.
8.
Fire Resistance: UL Fire Resistance Classification.
9.
Fungal Growth: Rating of 10, no fungal or algal growth, no visible disfigurement when tested in accordance with ASTM D3273 and D3274.
10.
Tensile Strength: Not less than 510 psi (3516 kPa) when tested in accordance with ASTM D5034.
11.
Performance Level: Residential when tested as an underlayment system with Acoustiwool-TFO.11 in accordance with ASTM C627.
12.
Recycled Content: 40% pre-consumer.
13.
Color: Black.
B.
32-Ounce Sound Isolation Material:
1.
Thickness: 0.22 inches ± 0.03 inches (5.58 mm ± 0.76 mm).
2.
Weight: 2 psf (9.78 kg/ sq.m.).
3.
Roll Width: 4 feet 6 inches (1.4 m).
4.
Roll Length: 100 feet (31 m).
5.
Acoustical Properties:
a.
Sound transmission coefficient (STC) of not less than 32 when tested in accordance with ASTM E90 and E413.
b.
Delta Impact Insulation Class (IIC) Rating of 14 when tested in accordance with ASTM E2179.
c.
Impact Insulation Class (IIC) Rating of 51, dependent upon assembly construction, when tested in accordance with ASTM E492 and E989.
6.
Tensile Strength: Not less than 365 psi (2517 kPa) when tested in accordance with ASTM D5034.
7.
Recycled Content: 40% pre-consumer.
8.
Color: Black.
C.
Acoustifence Noise Barrier:
1.
Thickness: 1/8 inch (3 mm).
2.
Panel Size: 6 x 30 feet (1.83 x 9.14 m).
3.
Weight: 185 pounds (84 kg).
4.
Sound transmission coefficient (STC): STC 28.
5.
UV Resistant.
6.
Does not support mold growth.
7.
Recycled Content: 100% recycled materials.
 
** NOTE TO SPECIFIER ** Black color is standard. Green is also available. Delete color not required.
 
8.
Exposed Finish: Paintable, black.
9.
Exposed Finish: Paintable, green.
10.
Grommets: Black brass grommets. Spaced 6 inches O.C. along top edge. Four grommets along bottom edge.
 
** NOTE TO SPECIFIER ** Acoutiblock Landscape is optional, to help Acoutifence blend in with surroundings. Delete if not required.
 
11.
Acoustiblock Landscape: PVC photo hung over Acoutifence. Image as selected by Architect from Manufacturer's available options.
 
** NOTE TO SPECIFIER ** For existing walls. Laboratory test have confirmed that one layer of Acoutiblock-Wallcover on the outside of the drywall can achieve an STC of 53.
 
D.
Acoustiblok Wallcover:
1.
Thickness: 3/8 inch (9.52 mm).
2.
Panel Size: 4 x 8 feet (1.2 x 2.4 m).
3.
Weight: 35 pounds (15.9 kg).
4.
Sound transmission coefficient (STC): STC 53 (single layer of Acoutiblok-Wallcover on one side of a standard 2 x 4 metal stud wall with 5/8 inch gypsum board on both sides.
 
** NOTE TO SPECIFIER ** Select rating required. Delete rating not required.
 
5.
Flame Spread and Smoke Developed (ASTM E84): Class A Rated.
6.
Flame Spread and Smoke Developed (ASTM E84): Class B Rated.
7.
Exposed Finish: Paintable, industrial grade, fire retardant, woven fiberglass fabric.
a.
Color: Silver.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
SOUND PANELS
 
** NOTE TO SPECIFIER ** Retain products below to conform to project requirements. If more than one product is retained, create designators and coordinate with drawings. Delete products not required.
 
A.
Industrial Model All Weather Sound Panel:
1.
Specifically designed to withstand exposure to full sunlight, extreme weather conditions, and harsh industrial or marine environments.
2.
Panel Thickness: 2.423 inches.
 
** NOTE TO SPECIFIER ** Panels are available in sizes up to 4 x 10 feet. Choose one of the options below. Delete size options not required.
 
3.
Panel Size: As indicated on Drawings.
4.
Panel Size: ___.
5.
Panel Size: 4 x 10 feet.
6.
Frame Construction: 1/8 inch all welded, corrosion resistant, aluminum.
7.
Eyelets: 3/8 inch inside diameter.
8.
Front Face: 0.040 inch salt water corrosion resistant aluminum alloy, perforated.
9.
Back Face: 0.032 inch salt water corrosion resistant aluminum alloy, mill finish.
10.
Isolation Material: Acousticblok.
11.
Absorption Material: Nonfiberglass hydrophobic QuietFiber.
12.
Noise Reduction Coefficient (NRC): 1.00.
 
** NOTE TO SPECIFIER ** STC of 29 is for Industrial Model. STC of 33 is for AWSPIND410-33 Industrial Model. Delete STC not required.
 
13.
Sound Transmission Class (STC): 29.
14.
Sound Transmission Class (STC): 33.
15.
Fire Resistance (UL Standard 723): Flame Spread 0, Smoke Developed 0.
B.
Industrial Sound Absorbing Quiet-Cloud Panel:
1.
Specifically designed for industrial noise reduction usage in manufacturing type environments.
2.
Panel Thickness: 2inches.
 
** NOTE TO SPECIFIER ** 91 x 43 inch panels are standard, smaller and custom sizes are available. Choose one of the options below. Delete size options not required.
 
3.
Panel Size: 91 x 43 inches.
4.
Panel Size: As indicated on Drawings.
5.
Panel Size: ____.
 
** NOTE TO SPECIFIER ** Weight below is for standard 91 x 43 inch panels. Modify as required.
 
6.
Weight: Approximately 57 pounds.
7.
All Surfaces: 0.040 inch corrosion resistant aluminum alloy, perforated, mill finish.
8.
Absorption Material: Nonfiberglass hydrophobic QuietFiber.
 
** NOTE TO SPECIFIER ** Dust filter below is optional, for severe dust areas. Delete if not required.
 
9.
Dust Filter: Micro fine stainless steel internal dust filter.
10.
Noise Reduction Coefficient (NRC): 1.00.
11.
Fire Resistance (UL Standard 723): Flame Spread 0, Smoke Developed 0.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
ACCESSORIES
 
** NOTE TO SPECIFIER ** Retain accessories below to conform to project requirements. Delete accessories not required.
 
A.
Seam Tape: Acoustigrip tape: Specifically formulated to work with Acoutiblock Sound Isolation Material.
1.
Polypropylene with acrylic adhesive.
2.
Peel Adhesion: 5.0 lb/in.
3.
Application Temperature Range: 40 to 120 degrees F.
4.
Service Temperature Range: -20 to 300 degrees F.
B.
Caulk: Acoustiblok Acoustical Sound Sealant: Specifically formulated to work with Acoutiblock Sound Isolation Material.
1.
Low Temperature Flexibility: ASTM C734: No cracking through to substrate or adhesion loss.
2.
VOC Content: 50 g/L.
3.
Non-flammable.
4.
UL Classification (UL723): R9732.
C.
Tile Floor Acoustic Underlayment: Acoustiwool-TF0.11.
1.
Roll Size: 3 x 33.3 feet.
2.
Weight: 25 oz/sqyd.
3.
Thickness: 0.11 inches +/- 5%.
4.
6 inch concrete slab, Acoustiwool, Acoustiblock, and tile: IIC 50.
5.
Steel deck with concrete slab, Acoustiwool, Acoustiblock, and tile floor: IIC 50 and STC 52.
6.
Steel deck with concrete slab, Acoustiwool, Acoustiblock, and wood floor: IIC 51 and STC 52.
7.
Lateral Crack Suppression.
8.
Insulation Value: Provides a thermal break with an R-value of approximately 0.50.
9.
Does not support the growth of bacteria or fungus.
D.
Wood Floor Acoustic Underlayment: Acoustiwool-WF0.125.
1.
Roll Size: 6 x 325 feet.
2.
Weight: 25 oz/sqyd.
3.
Thickness: 1/8 inch.
4.
Sound Ratings: IIC 60 and STC 54.
5.
Lateral Crack Suppression.
6.
Insulation Value: Provides a thermal break with an R-value of approximately 0.65.
7.
Does not support the growth of bacteria or fungus.
E.
Carpet Acoustic Underlayment: Acoustipad.
F.
Non-Fiberglass Noise Absorption Material: QuietFiber.
1.
Hydrophobic.
2.
Fire Rating (ASTM E84): Class 1.
3.
Does not support the growth of mold or mildew.
4.
Noise Reduction Coefficient (ASTM C423): 1.00.
5.
Tolerant of full exposure to outdoor weather and UV.
6.
Recycled Content: 90% recycled material.
7.
Thermal Performance (ASTM C518): R-value of 4.2 per inch.
G.
Sealant Pads: Acoustiputty Sound Sealant Pad.
H.
Adhesive: Acoustiblok Fast Cure Adhesive: One component silicone, neutral curing
I.
Fasteners: As recommended by manufacturer.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Site Verification of Conditions:
1.
Verify that substrate conditions, for substrates previously installed under other sections, are acceptable for product installation in accordance with manufacturer's instructions.
2.
Do not proceed with installation until unacceptable conditions are corrected.
3.2
INSTALLATION
A.
Manufacturer's Instructions:
1.
Comply with the instructions and recommendations of the acoustical material manufacturer, including product technical bulletins, product catalog, installation instructions, and product carton instructions for installation.
2.
Install materials in accordance with governing regulations, fire resistance rating requirements and industry standards applicable to work.
B.
Schedule installation of sound control system as late as possible in the construction cycle.
C.
Do not begin underlayment and sound control system installation until the building is enclosed, including roof, windows, doors and other fenestration.
3.3
CLEANING
A.
Clean exposed surfaces to comply with manufacturer's instructions for cleaning.
B.
Remove and replace materials, which cannot be successfully repaired.
C.
Remove surplus materials, rubbish, tools, and equipment.
3.4
PROTECTION
A.
Protect installed work from damage due to subsequent construction activity, including temperature and humidity limitations and dust control, so that the work will be without damage and deterioration at the time of acceptance by the Owner.
END OF SECTION