| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Maxxon Corp., which is located at: 920 Hamel Rd. P. O. Box 253 Hamel, MN 55340 Toll Free Tel: 800-356-7887 Tel: 763-478-9600 Email: request info Web: http://www.maxxoncorporation.com [ Click Here ] for additional information. Gyp-Crete was only the beginning. Maxxon, The Floor Specialists, is recognized as the pioneer and leader in floor technologies. From the original Gyp-Crete® Floor Underlayment, Maxxon's comprehensive product line has expanded to include gypsum and self-leveling underlayments, sound control mats, and several other specialty products including a low density deep fill. Ideal for renovation, commercial, multifamily, or single-family applications, Maxxon can solve any floor challenge. Maxxon Underlayments can be installed in wood frame, concrete construction, or over corrugated steel deck in steel frame construction. Maxxon gypsum underlayments, Level-Right, and Acousti-Mat Sound Control Mats are GREENGUARD Gold Certified. Maxxon products offer the complete package with fast installation, proven performance, and may also help contribute toward points for LEED® project certification. New Product Highlights: In an effort to reduce consumer confusion, the Acousti-Mat line naming conventions have been altered to feature straightforward product descriptions and reflect the way the AEC community discusses sound control...by thickness! To simplify product selection and leverage awareness of the Acousti-Mat brand name, Maxxon has established new naming conventions for the product line. Effective August 1st, 2018, the following naming conventions have taken effect: All Maxxon entangled mesh mats will be known as Acousti-Mat®. Each mat will be distinguished by thickness expressed as a fraction. The High Performance (HP) upgrade will be retitled as "Premium". It will continue to be available as an option on the 1/4", 3/8" and 3/4" sound mats. Please review the new product names: Acousti-Mat 1/8. Acousti-Mat 1/4, Acousti-Mat 1/4 Premium. Acousti-Mat 3/8, Acousti-Mat 3/8 Premium. Acousti-Mat 3/4, Acousti-Mat 3/4 Premium. Acousti-Mat: Quiet Confidence. There is a new option for deep fill applications where system weight is a consideration. Level-Right® LDF is a revolutionary, lightweight product made from Portland cement and a proprietary expanded polystyrene foam aggregate. The aerated foam aggregate gives the cement a range of unique properties, making it perfect for deep fill applications. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Sound control floor assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03 54 00 - Cast Underlayment. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 09 30 00 - Tiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 09 64 00 - Wood Flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 09 65 13 - Resilient Base and Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 09 68 13 - Tile Carpeting. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM E 336 - Standard Test method for Measurement of Airborne Sound Insulation in Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM E 413 - Classification for Rating Sound Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM E 989 - Standard Classification for Determination of Impact Insulation Class (IIC). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM E 1007 - Standard Test Method for Field Measurement of Tapping Machine Impact Sound Transmission Through Floor-Ceiling Assemblies and Associated Support Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM E 2179 - Standard Test Method for Laboratory Measurement of the Effectiveness of Floor Coverings In Reducing Impact Sound Transmission Through Concrete Floors. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | International Code Council Evaluation Service (ICC-ES) Legacy Reports. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | National Fire Protection Association (NFPA). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Underwriters Laboratories/Underwriters Laboratories of Canada. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Documentation that materials proposed for use meet building code requirements per ASTM Methods: ASTM E 336, ASTM E 413, ASTM E 989, and ASTM E 1007. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Installers Qualifications: Certification in writing by Maxxon Corporation that installer is a manufacturer-authorized applicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Floor Flatness Criteria: Provide, in writing, the floor flatness criteria of the finished floor goods as agreed upon between the Architect and Contractor during the bidding process. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Installer Qualifications: The installer shall be a manufacturer-authorized applicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging at temperature and humidity conditions recommended by the manufacturer until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Maxxon Corp., which is located at: 920 Hamel Rd. P. O. Box 253; Hamel, MN 55340; Toll Free Tel: 800-356-7887; Tel: 763-478-9600; Email: request info; Web: http://www.maxxoncorporation.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | SOUND CONTROL ASSEMBLY (Acousti-Mat 1/8) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acceptable Product: Acousti-Mat 1/8 as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness, Nominal: 0.125 inch (3 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Flammability ASTM E 84 (with approved Maxxon Underlayment): | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fuel Contribution: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Smoke Density 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flame Spread: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Deflection: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pressure: 50 psf (244 kg/m2) - Deflection: 0.013 inch (0.33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure: 100 psf (488 kg/m2) - Deflection: 0.017 inch (0.43 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pressure: 200 psf (976 kg/m2) - Deflection: 0.021 inch (0.53 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Pressure: 300 psf (1464 kg/m2) - Deflection: 0.025 inch (0.63 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | USGBC LEED Credit Contribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | MR Credit 3: Building Product Disclosure and Optimization - Sourcing Raw Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sound Deadening Mat: Acousti-Mat 1/8. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Floor Primer: Maxxon Floor Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Underlayment: Minimum 3/4 inch (19 mm) Maxxon Underlayment gypsum cement as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Sealer: Maxxon Overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | SOUND CONTROL ASSEMBLY (Acousti-Mat 1/4) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acceptable Product: Acousti-Mat 1/4 as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness, Nominal: 0.25 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Flammability ASTM E-84: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fuel Contribution: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Smoke Density: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flame Spread: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Deflection: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pressure: 500 psf (2440 kg/m2) - Deflection: 0.044 inch (1.12 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure: 1000 psf (4880 kg/m2) - Deflection0.067 inch (1.70 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pressure: 2000 psf (9760 kg/m2) - Deflection: 0.188 inch (4.78 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | USGBC LEED Credit Contribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | MR Credit 3: Building Product Disclosure and Optimization - Sourcing Raw Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sound Deadening Mat: Acousti-Mat 1/4. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Crack Suppression: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Maxxon Reinforcement (MR). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Floor Primer: Maxxon Floor Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Underlayment: Minimum 1 inch (25 mm) Maxxon Underlayment as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sealer: Maxxon Overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | SOUND CONTROL ASSEMBLY (Acousti-Mat 1/4 Premium) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acceptable Product: Acousti-Mat 1/4 Premium as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness, Nominal: 0.25 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fabric: Clear with white fabric water resistant fabric, plus an acoustical fabric laminated to the bottom of the entangled mesh core. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Flammability ASTM E-84: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fuel Contribution: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Smoke Density: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flame Spread: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Deflection: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pressure: 500 psf (2440 kg/m2) - Deflection: 0.047 inch (1.19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure: 1000 psf (4880 kg/m2) - Deflection: 0.068 inch (1.73 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pressure: 2000 psf (9760 kg/m2) - Deflection: 0.098 inch (2.48 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | USGBC LEED Credit Contribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | MR Credit 3: Building Product Disclosure and Optimization - Sourcing Raw Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sound Deadening Mat: Acousti-Mat 1/4 Premium. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Crack Suppression: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Maxxon Reinforcement (MR). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Floor Primer: Maxxon Floor Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Underlayment: Minimum 1 inch (25 mm) Maxxon Underlayment as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sealer: Maxxon Overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | SOUND CONTROL ASSEMBLY (Acousti-Mat 3/8) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acceptable Product: Acousti-Mat 3/8 as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness, Nominal: 0.375 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Flammability ASTM E-84: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fuel Contribution: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Smoke Density: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flame Spread: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Deflection: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pressure: 500 psf (2440 kg/m2) - Deflection: 0.67 inch (1.70 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure: 1000 psf (4880 kg/m2) - Deflection: 0.116 inch (2.95 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pressure: 2000 psf (9760 kg/m2) - Deflection: 0.172 inch (4.37 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | USGBC LEED Credit Contribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | MR Credit 3: Building Product Disclosure and Optimization - Sourcing Raw Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sound Deadening Mat: Acousti-Mat 3/8. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Crack Suppression: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Maxxon Reinforcement (MR). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Floor Primer: Maxxon Floor Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Underlayment: Minimum 1 inch (25 mm) Maxxon Underlayment as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sealer: Maxxon Overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | SOUND CONTROL ASSEMBLY (Acousti-Mat 3/8 Premium) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acceptable Product: Acousti-Mat 3/8 Premium as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness, Nominal: 0.375 inch (10 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fabric: Clear with white water resistant fabric, plus an acoustical fabric laminated to the bottom of the entangled mesh core. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Flammability ASTM E-84: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fuel Contribution: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Smoke Density: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flame Spread: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Deflection: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pressure: 500 psf (2440 kg/m2) - Deflection: 0.069 inches (1.75 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure: 1000 psf (4880 kg/m2) - Deflection: 0.146 inches (3.71 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pressure: 2000 psf (9760 kg/m2) - Deflection: 0.264 inches (6.71 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | USGBC LEED Credit Contribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | MR Credit 3: Building Product Disclosure and Optimization - Sourcing Raw Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sound Deadening Mat: Acousti-Mat 3/8 Premium. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Crack Suppression: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Maxxon Reinforcement (MR). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Floor Primer: Maxxon Floor Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Underlayment: Minimum 1 inch (25 mm) Maxxon Underlayment as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sealer: Maxxon Overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | SOUND CONTROL ASSEMBLY (Acousti-Mat 3/4) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acceptable Product: Acousti-Mat 3/4 as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness, Nominal: 0.75 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fabric: Water resistant fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Flammability ASTM E-84: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fuel Contribution: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Smoke Density: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flame Spread: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Deflection: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pressure: 50 psf (244 kg/m2) - Deflection: 0.05 inches (1.27 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure: 100 psf (488 kg/m2) - Deflection: 0.08 inches (2.03 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pressure: 200 psf (976 kg/m2) - Deflection: 0.15 inches (3.81 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Pressure: 300 psf (1464 kg/m2) - Deflection: 0.21 inches (5.33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | USGBC LEED Credit Contribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | MR Credit 3: Building Product Disclosure and Optimization - Sourcing Raw Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sound Deadening Mat: Acousti-Mat 3/4. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Crack Suppression: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Type: Maxxon Reinforcement (MR). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Floor Primer: Maxxon Floor Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Underlayment: Minimum 1-1/2 inch (38 mm) reinforced Maxxon Underlayment gypsum cement as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sealer: Maxxon Overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.8 | SOUND CONTROL ASSEMBLY (Acousti-Mat 3/4 Premium) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Acceptable Product: Acousti-Mat 3/4 Premium as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Thickness, Nominal: 0.75 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fabric: black with white fabric water resistant fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Flammability ASTM E-84: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fuel Contribution: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Smoke Density: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flame Spread: 0. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Deflection: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Pressure: 50 psf (244 kg/m2) - Deflection: 0.013 inch (0.33 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure: 100 psf (488 kg/m2) - Deflection: 0.031 inch (0.79 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pressure: 500 psf (2440 kg/m2) - Deflection: 0.128 inch (3.25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Pressure: 1000 psf (4880 kg/m2) - Deflection: 0.218 inch (5.54 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | USGBC LEED Credit Contribution: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | MR Credit 3: Building Product Disclosure and Optimization - Sourcing Raw Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Sound Deadening Mat: Acousti-Mat 3/4 Premium. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Reinforcement: Maxxon Reinforcement (MR). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Floor Primer: Maxxon Floor Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Underlayment: Minimum 1-1/2 inch (38 mm) reinforced Maxxon Underlayment gypsum cement as manufactured by Maxxon Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Sealer: Maxxon Overspray. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.9 | SOUND CONTROL ASSEMBLY (Commercial Acousti-Top) | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acoustical Mat: Acousti-Top as manufactured by Maxxon Corporation. Patented blend of acoustical fibers. 1 mat equals 4 sound solutions. Topical applications; multifamily, new concrete, and single-family construction. Reduces sound transmission through the floor. Mat is rolled out over existing subfloor prior to installation of finished flooring. Can be loose laid or double glued down. Compatible with all finished floor goods and adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Code Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | ESR-2540. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | UL ER 8477-01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | ESR-1153. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | ESR-1141. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | ESR-1774. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | HUD951. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | GREENGUARD Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | GREENGUARD Gold Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Thickness: Less than 1/16 inch (1.6 mm) thick. Will not impact floor height | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Delta IIC Rating: 22 with LVT. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Up to 10 IIC point improvement in wood frame construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Compatible with LVT / LVP, sheet vinyl, laminate, wood, tile, and carpet. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | No plasticizer migration. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Excellent crack suppression. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Compatible with the most common types of adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Suitable for use with radiant flooring. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | GREENGUARD Gold Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Versatile Installation: Directly under floor goods, or covered with Maxxon Underlayment for permanent sound control when floor goods are removed or changed. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Technical Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Basis Weight: Approx. 0.04 psf (0.0195 kg per sq m). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Acousti-Top Color: Dark gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Mold Resistance per ANSI A118.12: Yes. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Crack Suppression per ANSI A118.12: Yes. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Robinson Testing per ASTM C627: Light Commercial. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Installation Method: Floating or glue down. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | USGBC LEED Credit Contribution: Contact Maxxon Corporation for specific details. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | EQ Credit 2: Low Emitting Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | EQ Credit 4: Indoor Air Quality Assessment. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | EQ Credit 9: Acoustic Performance. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Subfloor shall be structurally sound and free of mud, oil, grease, and other deleterious materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Fill cracks and voids with quick setting patching material recommended by manufacturer | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Schedule installation of sound control system as late as possible in the construction cycle. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Do not begin underlayment and sound control system installation until the building is enclosed, including roof, windows, doors, and other fenestration. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Install the underlayment and sound control system after the gypsum board installation unless tenant finish requirements identify partitioning after the pour. If Acousti-Mat 1/8, Acousti-Mat 1/4, Acousti-Mat 1/4 Premium, Acousti-Mat 3/8, Acousti-Mat 3/8 Premium, Acousti-Mat 3/4, Acousti-Mat 3/4 Premium sound control systems will be installed before the gypsum board, loose lay 3.4 lb/sq. yd. of galvanized metal lath, or Maxxon Reinforcement (MR) over the entire sound control surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | During construction, place temporary wood planking over the underlayment wherever it will be subjected to heavy wheeled of concentrated loads. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Touch-up, repair or replace damaged products before Substantial Completion | |||||||||||||||||||||||||||||||||||||||||||||||||