Download SECTION 09 91 00 PAINTS AND COATINGS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 91 00
PAINTS AND COATINGS
 
 
Display hidden notes to Specifier. (Don't know how? HYPERLINK "http://www.arcat.com/sd/display_hidden_notes.shtml" Click Here)
** NOTE TO SPECIFIER ** BEHR Process Corporation; Paints and Coatings products.
.
This section is based on the products of BEHR Process Corporation, which is located at:
3400 W. Segerstrom Ave.
Santa Ana, CA 92704
Tel: 714-545-7101
Fax: 714-241-1002
Email: request info ()
Web: www.behr.com/architect
[ Click Here ] for additional information.
Our ability to continually set industry highs for quality, performance and value depends upon our steadfast maintenance of our product, recognition of changing technologies, reward and acknowledgement of our people, proactive responses to the needs of our customers and continued commitment to innovation, research and development of new products. Our diverse and exceptionally experienced team searches out, develops and evaluates new materials, technologies and services that continue to improve our products and streamline our processes, both in-store and online.
Behr is committed to helping you find the right products for your specifications and projects. We are here to give you the support and guidance you need for any of your project questions.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Exterior Painting.
B.
Interior Painting.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 12 13 - Architecturally-Exposed Structural Steel Framing.
B.
Section 05 21 13 - Deep Longspan Steel Joist Framing.
C.
Section 05 50 00 - Metal Fabrications.
D.
Section 06 20 00 - Finish Carpentry.
E.
Section 22 05 53 - Identification for Plumbing Piping and Equipment.
F.
Section 26 05 53 - Identification for Electrical Systems.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each paint and coating product to be used, including:
1.
Product characteristics.
2.
Preparation instructions and recommendations.
3.
Primer requirements and recommendations.
4.
Storage and handling requirements and recommendations.
5.
Application methods.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
E.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
F.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of painted surfaces.
1.4
QUALITY ASSURANCE
A.
Installer Qualifications: A firm or individual experienced in applying paints and coatings similar in material, design, and extent to those indicated for this Project, whose work has resulted in applications with a record of successful in-service performance.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish surfaces for verification of products, colors and sheens.
2.
Finish area designated by Architect.
3.
Provide samples that designate primer and finish coats.
4.
Do not proceed with remaining work until the Architect approves the mock-up.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver paint materials in sealed original-labeled containers bearing manufacturer's name, type of paint, stock number, color and instructions for reducing or mixing, where applicable.
B.
Store products in accordance with the manufacturer's printed recommendations and in manufacturer's unopened packaging until ready for installation.
C.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
B.
Comply with manufacturer's recommendations as to environmental conditions under which coatings and coating systems can be applied. Do not apply paint or coatings when temperature is below 50 degrees F. Do not apply exterior paint in damp or rainy weather; ensure that the surface has dried thoroughly before proceeding. Surface temperature must be at least 5 degrees F above dew point before painting.
C.
Do not apply finish in areas where dust or contaminants are being generated.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: BEHR Process Corporation, which is located at: 3400 W. Segerstrom Ave.; Santa Ana, CA 92704; Tel: 714-545-7101; Fax: 714-241-1002; Email: request info (); Web: www.behr.com/architect
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
PAINT SYSTEM MATERlALS
A.
Provide paint materials in accordance with Schedule at the end of the Section. Catalog names and numbers refer to products as manufactured or distributed by the Behr Process Corporation, Santa Ana, California, except as otherwise specified.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Examine surfaces scheduled to receive paint and finishes for conditions that will adversely affect execution, permanence or quality of work.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to coating application.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Surfaces to receive paint shall be clean, dry, smooth and dust-free before application of coatings. Prepare surfaces as follows:
1.
WOOD: Sand smooth and remove dust. Fill open joints, cracks, nail holes and other pits or depressions flush and smooth with putty or wood dough after priming. Use wood dough to match finish paint coat. Touch up knots or sap streaks with pigmented shellac before priming.
2.
CONCRETE: Remove bond breaker and release agent residue, loose particles, efflorescence and encrustations from cured concrete substrates. Fill depressions and remove fins and projections not inherent in base material. Prime with an alkali-resistant primer.
3.
PRIMED FERROUS METAL: Remove contaminants and foreign matter. Touch up abrasions with a suitable ferrous-metal primer.
4.
UNPRIMED FERROUS METAL: Remove rust, mill scale and foreign matter by wire-brushing, scraping, abrasive blasting, or solvent as required to provide a clean, smooth surface.
5.
GALVANIZED METAL: Remove oils and passivators, and clean entire surface with an appropriate solvent. Pretreat with a chemical etching solution. Apply primer same day as pretreatment is applied.
6.
PHOSPHATIZED METAL shall not be chemically etched. Clean and apply a suitable metal primer.
7.
GYPSUM BOARD: Remove dust and foreign matter. Fill pits flush and smooth with joint compound and, where required, skim coat to provide the specified level of finish before application of decoration.
8.
PLASTER: Fill hairline cracks, small holes and imperfections on plaster surfaces with patching plaster. Smooth off to match adjacent surfaces. Apply an alkali-resistant primer or wash with fresh water and neutralize high alkalinity surfaces where they occur.
D.
Surfaces, which cannot be prepared or painted as specified, shall be immediately brought to attention of Architect in writing.
1.
Starting of work without such notification will be considered acceptance by the Contractor of surfaces involved.
2.
Replace unsatisfactory work caused by improper or defective surfaces as directed by Architect at no additional cost to Owner.
3.3
INSTALLATION
A.
Do not apply initial coating until moisture content of surface is within limitations recommended by paint manufacturer.
B.
Application:
1.
Apply paint with suitable brushes, rollers or spraying equipment.
2.
Apply stain in accordance with manufacturer's recommendations.
3.
Rate of application shall not exceed that as recommended by paint manufacturer for surface involved.
C.
Comply with recommendations of product manufacturer for drying time between succeeding coats.
D.
Leave parts of molding and ornaments clean and true to details with no undue amount of paint in corners and depressions.
E.
Make edges of paint adjoining other material or color clean and sharp with no overlapping.
F.
Refinish whole wall where portion of finish is not acceptable.
G.
Apply materials evenly with proper film thickness and free of runs, sags, skips and other defects. Hard, glossy finishes shall be sanded lightly between coats, dusted and cleaned before recoating.
H.
Remove hardware, hardware accessories, plates, lighting fixtures and similar items in place prior to painting, and replace upon completion of each space.
I.
Disconnect heating and other equipment adjacent to walls using workmen skilled in appropriate trades, and move to permit wall surfaces to be painted. Following completion of painting, they shall be expertly replaced and reconnected.
J.
Paint visible surfaces behind vents, registers or grilles flat black.
1.
Wash exposed metal with solvent, then prime and paint as scheduled.
2.
Spray paint wherever practical.
K.
Do not paint over Underwriters' labels, fusible links or sprinkler heads.
L.
Exposed Plumbing and Mechanical Items: Items without factory finish such as conduits, pipes, access panels and items of similar nature shall be finished to match adjacent wall and ceiling surfaces unless otherwise directed.
3.4
CLEANING
A.
Upon completion of work, remove equipment, excess material and debris. Remove paint splatter and leave area in a neat and orderly condition.
3.5
PROTECTION
A.
Protect work of other trades, whether to be painted or not, against damage by painting. Correct damage by cleaning, repairing or replacing and repainting, as acceptable to Architect.
B.
Provide "wet paint" signs to protect newly painted finishes. Remove temporary protective wrappings provided by others for protection of their work after completion of painting operations.
C.
At completion of construction activities of other trades, touch up and restore damaged or defaced painted surfaces.
3.6
SCHEDULE
A.
GENERAL
1.
Provide paint finishes of even, uniform color, free from cloudy or mottled appearance. Properly correct non-complying work to satisfaction of Owner's representative and representative of Behr Process Corporation.
2.
Some colors, especially accent colors, may require multiple finish coats for adequate coverage and opacity.
3.
The specified number of primer and finish coats is minimum acceptable. If full coverage and opacity is not obtained with specified number of coats, apply additional coats as necessary to produce required finish.
 
** NOTE TO SPECIFIER ** Edit the following Paragraphs as required to suit project requirements. Identify products by name on the Drawings or use this paragraph in together with the Project Finish Schedule indicated on the Drawings to define the location of each product to be used.
 
B.
EXTERIOR PAINT SCHEDULE:
1.
STUCCO and CEMENT PLASTER
a.
Flat - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
b.
Satin - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
c.
Flat - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO e600 Exterior Flat Paint (610)
3)
Third Coat: BEHR PRO e600 Exterior Flat Paint (610)
d.
Satin - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO e600 Exterior Satin Paint (640)
3)
Third Coat: BEHR PRO e600 Exterior Satin Paint (640)
e.
Semi-Gloss - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PROTM e600 Exterior Semi-Gloss Paint (670)
3)
Third Coat: BEHR PROTM e600 Exterior Semi-Gloss Paint (670)
2.
STUCCO and CEMENT PLASTER
a.
Flat - Premium High Build Coating, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Exterior High Build Coating (4700)
3)
Third Coat: BEHR PREMIUM Exterior High Build Coating (4700)
3.
STUCCO, CEMENT PLASTER, MASONRY & BRICK
a.
Low Sheen - Premium Elastomeric, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Elastomeric Masonry, Stucco & Brick Paint (67/68)
3)
Third Coat: BEHR PREMIUM Elastomeric Masonry, Stucco & Brick Paint (67/68)
4.
CONCRETE, TILT-UP
a.
Flat - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
b.
Satin - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
c.
Semi-Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
d.
Flat - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PROTM e600 Exterior Flat Paint (610)
3)
Third Coat: BEHR PROTM e600 Exterior Flat Paint (610)
e.
Satin - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PROTM e600 Exterior Satin Paint (640)
3)
Third Coat: BEHR PROTM e600 Exterior Satin Paint (640)
f.
Semi-Gloss - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO e600 Exterior Semi-Gloss Paint (670)
3)
Third Coat: BEHR PRO e600 Exterior Semi-Gloss Paint (670)
5.
CONCRETE, TILT-UP
a.
Flat - Premium High Build Coating, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Exterior High Build Coating (4700)
3)
Third Coat: BEHR PREMIUM Exterior High Build Coating (4700)
6.
CONCRETE BLOCK (CMU)
a.
Flat - Premium, 100% Acrylic
1)
First Coat: BEHR PROTM Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
b.
Satin - Premium, 100% Acrylic
1)
First Coat: BEHR PROTM Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
c.
Semi-Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
d.
Flat - Professional, 100% Acrylic
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PRO e600 Exterior Flat Paint (610)
3)
Third Coat: BEHR PRO e600 Exterior Flat Paint (610)
e.
Satin - Professional, 100% Acrylic
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PRO e600 Exterior Satin Paint (640)
3)
Third Coat: BEHR PRO e600 Exterior Satin Paint (640)
f.
Semi-Gloss - Professional, 100% Acrylic
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PRO e600 Exterior Semi-Gloss Paint (670)
3)
Third Coat: BEHR PROTM e600 Exterior Semi-Gloss Paint (670)
7.
CONCRETE BLOCK (CMU)
a.
Flat - Premium High Build Coating, 100% Acrylic
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM Exterior High Build Coating (4700)
3)
Third Coat: BEHR PREMIUM Exterior High Build Coating (4700)
8.
CONCRETE, Porches and Patios
a.
Low-Lustre - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM Concrete & Masonry Bonding Primer (880)
2)
Second Coat: BEHR PREMIUM Porch & Patio Floor Paint (6050)
3)
Third Coat: BEHR PREMIUM Porch & Patio Floor Paint (6050)
b.
Eggshell (Satin) - Premium High-Performance Epoxy/Acrylic
1)
Two Coats: BEHR PREMIUM 1-Part Epoxy Acrylic Concrete & Garage Floor Paint (900)
9.
CONCRETE, Horizontal Surfaces
a.
Eggshell (Satin) - Premium High-Performance Epoxy/Acrylic
1)
Two Coats: BEHR PREMIUM 1-Part Epoxy Acrylic Concrete & Garage Floor Paint (900)
10.
CONCRETE, Porches and Patios
a.
Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM Concrete & Masonry Bonding Primer (880)
2)
Second Coat: BEHR PREMIUM Porch & Patio Floor Paint (6705)
3)
Third Coat: BEHR PREMIUM Porch & Patio Floor Paint (6705)
11.
CONCRETE, Solid Color Coating: Decks, Walkways, Pool Decks, Sidewalks
a.
Flat - Premium, 100% Acrylic
1)
Two Coats: BEHR PREMIUM DECKOVER Wood & Concrete Coating (5000)
b.
Texture - Premium, 100% Acrylic
1)
Two Coats: BEHR PREMIUM DECKOVER Textured Wood & Concrete Coating (5005)
12.
CONCRETE, Solid Color Stain
a.
Flat - Premium, Siliconized, 100% Acrylic
1)
Two Coats: BEHR PREMIUM Solid Color Concrete Stain (800/830)
13.
CONCRETE, Semi-Transparent Stain
a.
Flat - Premium, Siliconized, 100% Styrene Acrylic
1)
Two Coats: BEHR PREMIUM Semi-Transparent Concrete Stain (850)
14.
CONCRETE, SEALER: Wet Look (Vertical or Horizontal Substrates)
a.
High-Gloss - Premium, Acrylic
1)
Two Coats: BEHR PREMIUM Wet-Look Sealer (985)
15.
CONCRETE, SEALER: Wet Look (Vertical or Horizontal Substrates)
a.
Low Lustre - Premium, Acrylic
1)
Two Coats: BEHR PREMIUM Low-Lustre Sealer (986)
16.
WOOD - Paint Finish
a.
Flat - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
b.
Satin - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
c.
Semi-Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
d.
High Gloss -Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (8050)
3)
Third Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (8050)
e.
High Gloss - Premium, 100% Acrylic. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
3)
Third Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO e600 Exterior Flat Paint (610)
3)
Third Coat: BEHR PRO e600 Exterior Flat Paint (610)
g.
Satin - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PROTM e600 Exterior Satin Paint (640)
3)
Third Coat: BEHR PROTM e600 Exterior Satin Paint (640)
h.
Semi-Gloss - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PROTM e600 Exterior Semi-Gloss Paint (670)
3)
Third Coat: BEHR PROTM e600 Exterior Semi-Gloss Paint (670)
17.
WOOD - Paint Finish, Alkyd, Low VOC, Water-Reducible Enamel
a.
Semi-Gloss - Alkyd
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
3)
Third Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
18.
WOOD - Stain Finish - Water-Based Semi-Transparent
a.
Flat - Premium, 100% Acrylic
1)
Two Coats: BEHR PREMIUM Semi-Transparent Weatherproofing All-In-One Wood Stain & Sealer (5077 Tint Base; 5330 Redwood; 5533 Cedar Naturaltone)
19.
WOOD - Stain Finish - Solid Color
a.
Flat - Premium, 100% Acrylic
1)
Two Coats: BEHR PREMIUM Solid Color Weatherproofing All-In-One Wood Stain & Sealer (5011 White; 5013 Deep Base; 5533 Cedar Naturaltone)
20.
WOOD - Decks, Patios, Railings, Boat Docks and Composite Decks
a.
Flat - Premium, 100% Acrylic
1)
Two Coats: BEHR PREMIUM DECKOVER Wood & Concrete Coating (5000)
b.
Texture - Premium, 100% Acrylic
1)
Two Coats: BEHR PREMIUM DECKOVER Textured Wood & Concrete Coating (5005)
21.
WOOD, Porches and Patios
a.
Low-Lustre - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Porch & Patio Floor Paint (6050)
3)
Third Coat: BEHR PREMIUM Porch & Patio Floor Paint (6050
b.
Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Porch & Patio Floor Paint (6705)
3)
Third Coat: BEHR PREMIUM Porch & Patio Floor Paint (6705)
22.
FERROUS METAL
a.
Flat - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Exterior Flat Paint (4050)
3)
Third Coat: BEHR PREMIUM Exterior Flat Paint (4050)
b.
Satin - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
c.
Semi-Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
d.
High Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (8050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (8050)
e.
High Gloss - Premium, 100% Acrylic. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
3)
Third Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PROTM e600 Exterior Flat Paint (610)
3)
Third Coat: BEHR PROTM e600 Exterior Flat Paint (610)
g.
Satin - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO e600 Exterior Satin Paint (640)
3)
Third Coat: BEHR PRO e600 Exterior Satin Paint (640)
h.
Semi-Gloss - Professional, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO e600 Exterior Semi-Gloss Paint (670)
3)
Third Coat: BEHR PRO e600 Exterior Semi-Gloss Paint (670)
23.
FERROUS METAL - Alkyd, Low VOC, Water-Reducible Enamel
a.
Semi-Gloss - Alkyd
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
3)
Third Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
24.
FERROUS METAL - High Performance Direct-To-Metal Coating, Industrial Maintenance
a.
Semi-Gloss - Light Industrial, Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
3)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
b.
Gloss - Light Industrial, Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Gloss Paint (8200)
3)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Gloss Paint (8200)
25.
GALVANIZED METAL
a.
Flat - Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
4)
Third Coat: BEHR PREMIUM PLUS Exterior Flat Paint (4050)
b.
Satin - Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
4)
Third Coat: BEHR PREMIUM PLUS Exterior Satin Enamel Paint (9050)
c.
Semi-Gloss - Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
4)
Third Coat: BEHR PREMIUM PLUS Exterior Semi-Gloss Enamel Paint (5050)
d.
High Gloss - Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (8050)
4)
Third Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (8050)
e.
High Gloss - Premium, 100% Acrylic. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
4)
Third Coat: BEHR PREMIUM PLUS Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PRO e600 Exterior Flat Paint (610)
4)
Third Coat: BEHR PRO e600 Exterior Flat Paint (610)
g.
Satin - Professional, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PRO e600 Exterior Satin Paint (640)
4)
Third Coat: BEHR PRO e600 Exterior Satin Paint (640)
h.
Semi-Gloss - Professional, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PRO e600 Exterior Semi-Gloss Paint (670)
4)
Third Coat: BEHR PRO e600 Exterior Semi-Gloss Paint (670)
26.
GALVANIZED METAL - High Performance, Industrial Maintenance
a.
Semi-Gloss - Light Industrial, Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
4)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
b.
Gloss - Light Industrial, Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Gloss Paint (8200)
4)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
C.
INTERIOR PAINT SCHEDULE:
1.
GYPSUM BOARD
a.
Flat - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
b.
Eggshell - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
c.
Satin - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
d.
Semi-Gloss - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
e.
High-Gloss - Premium, 100% Acrylic - Low Odor/VOC. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
3)
Third Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
3)
Third Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
g.
Eggshell - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PRO i300 Interior Eggshell Paint (330)
3)
Third Coat: BEHR PRO i300 Interior Eggshell Paint (330)
h.
Semi-Gloss - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
3)
Third Coat: BEHR PRO300 Interior Semi-Gloss Paint (370)
2.
GYPSUM BOARD
a.
Semi-Gloss - Alkyd, Low VOC, Water-Reducible Enamel
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
3)
Third Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
3.
GYPSUM BOARD - CEILINGS
a.
Flat - Premium, 100% Acrylic - Low VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PREMIUM PLUS ULTRA Stain-Blocking Ceiling Paint (5558)
3)
Third Coat: BEHR PREMIUM PLUS ULTRA Stain-Blocking Ceiling Paint (5558)
4.
GYPSUM BOARD - DRY FALL COATING (Spray Applied)
a.
Flat - Professional, 100% Acrylic - Low VOC
1)
First Coat: BEHR PREMIUM PLUS Interior Drywall Primer & Sealer (73)
2)
Second Coat: BEHR PROTM Dryfall Paint White (890) Black (891)
3)
Third Coat: BEHR PROTM Dryfall Paint White (890) Black (891)
5.
CONCRETE, PLASTER and MASONRY
a.
Flat - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
b.
Eggshell - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
c.
Satin - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
d.
Semi-Gloss - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
e.
High-Gloss - Premium, 100% Acrylic - Low Odor/VOC. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.)
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
3)
Third Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
3)
Third Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
g.
Eggshell - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PRO i300 Interior Eggshell Paint (330)
3)
Third Coat: BEHR PRO i300 Interior Eggshell Paint (330)
h.
Semi-Gloss - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
3)
Third Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
6.
CONCRETE, Porches and Patios
a.
Low-Lustre - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM Concrete & Masonry Bonding Primer (880)
2)
Second Coat: BEHR PREMIUM Porch & Patio Floor Paint (6050)
3)
Third Coat: BEHR PREMIUM Porch & Patio Floor Paint (6050)
b.
Gloss - Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM Concrete & Masonry Bonding Primer (880)
2)
Second Coat: BEHR PREMIUM Porch & Patio Floor Paint (6705)
3)
Third Coat: BEHR PREMIUM Porch & Patio Floor Paint (6705)
7.
CONCRETE BLOCK (CMU)
a.
Flat - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
b.
Eggshell - Premium, 100% Acrylic - Low odor/VOC
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
c.
Satin - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PROTM Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint) (7050)
d.
Semi-Gloss - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
e.
Flat - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
3)
Third Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
f.
Eggshell - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PRO i300 Interior Eggshell Paint (330)
3)
Third Coat: BEHR PRO i300 Interior Eggshell Paint (330)
g.
Semi-Gloss - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PRO Block Filler Primer (50)
2)
Second Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
3)
Third Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
8.
FERROUS METAL
a.
Flat - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
b.
Eggshell - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
c.
Satin - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
d.
Semi-Gloss - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
e.
High Gloss - Premium, 100% Acrylic - Low Odor/ VOC. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.)
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
3)
Third Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
3)
Third Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
g.
Eggshell - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO i300 Interior Eggshell Paint (330)
3)
Third Coat: BEHR PRO i300 Interior Eggshell Paint (330)
h.
Semi-Gloss - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
3)
Third Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
9.
FERROUS METAL
a.
Semi-Gloss - Light Industrial, Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
3)
Third Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
10.
FERROUS METAL - High Performance Direct-To-Metal Coating, Industrial Maintenance
a.
Semi-Gloss - Light Industrial, Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
3)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
b.
Gloss - Light Industrial, Premium, 100% Acrylic
1)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
2)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Gloss Paint (8200)
3)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Gloss Paint (8200)
11.
GALVANIZED METAL
a.
Flat - Premium, 100% Acrylic - Low Odor/VOC
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
4)
Third Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
b.
Eggshell - Premium, 100% Acrylic - Low Odor/VOC
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
4)
Third Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
c.
Satin - Premium, 100% Acrylic - Low Odor/VOC
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
4)
Third Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
d.
Semi-Gloss - Premium, 100% Acrylic - Low Odor/VOC
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
4)
Third Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
e.
High Gloss - Premium, 100% Acrylic - Low VOC. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
4)
Third Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, Latex, Low Odor/VOC
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
4)
Third Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
g.
Eggshell - Professional, Latex, Low Odor/VOC
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PRO i300 Interior Eggshell Paint (330)
4)
Third Coat: BEHR PRO i300 Interior Eggshell Paint (330)
h.
Semi-Gloss - Professional, Latex, Low Odor/VOC
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
4)
Third Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
12.
GALVANIZED METAL
a.
Semi-Gloss - Alkyd, Low VOC, Water-Reducible Enamel
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
4)
Third Coat: BEHRAlkyd Semi-Gloss Enamel Paint (3900)
13.
GALVANIZED METAL - High Performance Direct-To-Metal Coating, Industrial Maintenance
a.
Semi-Gloss - Light Industrial, Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
4)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Semi-Gloss Paint (3200)
b.
Gloss - Light Industrial, Premium, 100% Acrylic
1)
Pretreatment: Krud Kutter Metal Clean & Etch (KRK-19)
2)
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
3)
Second Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Gloss Paint (8200)
4)
Third Coat: BEHR PREMIUM Interior/Exterior Direct-To-Metal Gloss Paint (8200)
14.
FERROUS and NON-FERROUS METALS - Dry Fall Coating (Spray applied) Flat - Professional, Acrylic / PVA
a.
First Coat: BEHR PREMIUM PLUS Interior/Exterior Multi-Surface Primer & Sealer (436)
b.
Second Coat: BEHR PRO Dryfall Paint White (890) Black (891)
c.
Third Coat: BEHR PRO Dryfall Paint White (890) Black (891)
15.
WOOD - Paint Finish
a.
Flat - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Flat Paint (1050)
b.
Eggshell - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Eggshell Enamel Paint (2050)
c.
Satin - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Satin Enamel Paint (7050)
d.
Semi-Gloss - Premium, 100% Acrylic - Low Odor/VOC
1)
First Coat: Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
3)
Third Coat: BEHR PREMIUM PLUS Interior Semi-Gloss Enamel Paint (3050)
e.
High Gloss - Premium, 100% Acrylic - Low VOC. Premium Plus 2-8050 Enamel conforms to VOC content limits of South Coast AQMD Rule 1113.)
1)
First Coat: Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
3)
Third Coat: BEHR PREMIUM PLUS Interior/Exterior Hi-Gloss Enamel Paint (Premium Plus 2-8050)
f.
Flat - Professional, Latex, Low Odor/VOC
1)
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
3)
Third Coat: BEHR PRO i300 Interior Dead Flat Paint (310)
g.
Eggshell - Professional, Latex, Low Odor/VOC
1)
First Coat: Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PRO i300 Interior Eggshell Paint (330)
3)
Third Coat: BEHR PRO i300 Interior Eggshell Paint (330)
h.
Semi-Glass - Professional, Latex, Low Odor/VOC
1)
First Coat: Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
3)
Third Coat: BEHR PRO i300 Interior Semi-Gloss Paint (370)
16.
WOOD - Paint Finish, Alkyd, Low VOC, Water-Reducible Enamel
a.
Semi-Gloss - Alkyd
1)
First Coat: Interior All-In-One Primer & Sealer (75)
2)
Second Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
3)
Third Coat: BEHR Alkyd Semi-Gloss Enamel Paint (3900)
17.
WOOD - Dry Fall Coating (Spray applied) Flat - Professional, Acrylic / PVA
a.
First Coat: BEHR PREMIUM PLUS Interior All-In-One Primer & Sealer (75)
b.
Second Coat: BEHR PRO Dryfall Paint White (890) Black (891)
c.
Third Coat: BEHR PRO Dryfall Paint White (890) Black (891)
END OF SECTION