Download SECTION 09 96 00 INTERIOR TEXTURED ACRYLIC COATINGS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 09 96 00
INTERIOR TEXTURED ACRYLIC COATINGS
 
 
Copyright 2015 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Triarch; interior and exterior finish systems, textured acrylic coatings.
This section is based on the products of Triarch, which is located at:
One Energy Way
W. Warwick, RI 02893
Toll Free Tel: 800-537-6111
Tel: 401-822-4100
Email: request info (sales@triarchinc.com)
Web: www.triarchinc.com
[ Click Here ] for additional information.
Triarch's Duroplex system first entered the market in 1985. Over the years the product line expanded to include a wide range of decorative and performance products such as Plexture(R), SKIMM(TM) and FRESCO(TM) coatings. In 2003 Triarch was acquired by Dryvit Systems, Inc., the North American leader in exterior insulated wall systems. The acquisition caused the company to relocate from Houston, Texas to the current headquarters in West Warwick, Rhode Island. Triarch materials are produced in ISO 9001 & 14001 certified facilities. All Triarch products conform to sustainable building protocols as detailed in LEED and Green Seal Indoor Air Quality documentation.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Textured acrylic coating used as an interior wall finish.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 20 00 - Unit Masonry.
B.
Section 05 50 00 - Metal Fabrications.
C.
Section - .
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM INTERNATIONAL (ASTM):
1.
ASTM D 3273 - Standard Test Method for Resistance to Growth of Mold on the Surface of Interior Coatings in an Environmental Chamber.
2.
ASTM D 4977 - Standard Test Method for Granule Adhesion to Mineral Surfaced Roofing by Abrasion.
3.
ASTM D 5420 - Standard Test Method for Impact Resistance of Flat, Rigid Plastic Specimen by Means of a Striker Impacted by a Falling Weight (Gardner Impact).
4.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
5.
ASTM E 96 - Standard Test Methods for Water Vapor Transmission of Materials.
 
** NOTE TO SPECIFIER ** As cross referenced in LEED 4.2 to Green Seal GS-11: use either ASTM D6886-03 Standard Test Method for Speciation of the Volatile Organic Compounds (VOCs) or alternatively ISO 11890-2 for Paints and Varnishes. Either test method uses 280 degrees C as a marker.
 
B.
LEED IEQ 4.2 (2009) - Low Emitting Materials - Paints and Coatings.
C.
Federal Aviation Agency Vertical Burn Test #FAR 25.853 (b).
D.
University of Pittsburgh (UPITT) LC50 for thermal toxicity.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit manufacturer's technical information including installation instructions, product description, and product test data conforming to the test performances required herein. Test data may be submitted in printed form from the manufacturer's standard printed material; however, if requested by Architect, Contractor shall submit specific performance test information as certified by independent laboratory analysis (as furnished by the manufacturer to support performance claims).
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns.
1.
Prior to beginning work, Contractor shall make and submit three 8 inches by 10 inches (203 mm by 254 mm) samples of the selected colors and textures for Architect's review. Provide for each sample a listing of materials and the application for each coat of material.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
1.
Product produced in an ISO 9001 and ISO 14001 manufacturing facility.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
1.
Installers shall have attended a factory product application session and otherwise be qualified to apply materials. Installer shall submit a photocopy of factory certificate as proof of attendance at factory training session.
2.
Work shall be done by skilled mechanics in accordance with the best standard practice in the industry.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Install on the jobsite one sample of each textured acrylic coating finish on each different typical jobsite substrate. Each sample shall be installed over an area of not less than thirty (30) square feet. Create or cause to be created temporary or permanent lighting which accurately reproduces finished-project lighting conditions for the purpose of viewing above samples. Work on the balance of the areas shall be commence after Contractor has received written approval of the installed jobsite samples from Architect or Owner.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Final acceptance of textured acrylic coating finish shall be based upon substantial duplication of jobsite samples produced.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to jobsite in the original, new and unopened packages and containers bearing manufacturer's name and label, and following information: Name or title of materials, manufacturer's stock and/or batch number, date of manufacture, contents of containers including color name and number.
B.
Store materials not in active use in tightly covered containers. Maintain containers in a clean condition, free from foreign materials and residue. Protect from freezing and maintain temperatures below 100 degrees F (38 degrees C). Keep materials stored in an orderly and organized manner to reduce the risk of error. Do not stack materials more than three containers high. Protect from fire hazards.
C.
Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Apply materials only when surface temperature is between 60 and 100 degrees F (15 and 37 degrees C) and expected to remain for 24 hours. If conditions cause rapid drying of the materials before proper finishes can be completed, eliminate breezes, fans or other air movements which contribute to the problem, and, if necessary, dampen the substrate with finely misted water just prior to application.
B.
Protect finishes from casual impact and for a period of forty-eight hours after installation. Protect from heavy traffic for a period of at least three days. Protect all surfaces and adjacent areas not intended to be coated and clean immediately any spillage, droppings, or other extraneous contact of the materials with other surfaces.
C.
Coordination of Work: Review other contract specification sections in which prime paints, raw substrates, or other substances might be present to insure compatibility of total coatings systems. Upon request from other trades, furnish information or characteristics of coating materials provided for use to insure compatible substrate materials and finishes are used.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer's Warranty: Provide manufacturer's standard 10 year limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Triarch, which is located at: One Energy Way; W. Warwick, RI 02893; Toll Free Tel: 800-537-6111; Tel: 401-822-4100; Email: request info (sales@triarchinc.com); Web: www.triarchinc.com
B.
Web: http://www.triarchinc.com.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Texture and finish must be selected prior to biding because of wide differences in labor costs for different application techniques. The CS# designation below provides a reference standard to the approved design control samples. The CS# is typically found on the upper right area of the design control samples originally created by Triarch. For samples taken from the Triarch Architectural Portfolio, the finish name is sufficient for specification purposes and the CS# specification may be deleted. For Specification writers who cannot use Duroplex's proprietary name, use the last sentence of Section 2.01 as the materials specification. Selection of texture, color and a CS# number are still appropriate for a specification that only refers to TEXTURED ACRYLIC COATINGS.
 
2.2
TEXTURED ACRYLIC COATING
A.
Product: DUROPLEX Textured Acrylic Coating system as manufactured by TRIARCH.
 
** NOTE TO SPECIFIER ** Enter the name of the selected texture.
 
1.
Texture:
 
** NOTE TO SPECIFIER ** Enter the Custom Sample Number provided by Triarch.
 
2.
CS#:
B.
Design Requirements: Acceptable surfaces for Textured Acrylic Coating include.
1.
Drywall.
2.
Cementitious substrates such as concrete, concrete block, cement plaster, and similar items.
3.
Ferrous metals.
4.
Galvanized surfaces.
5.
Painted surfaces
C.
Textured Acrylic Coating materials shall have the following minimum performance characteristics when finished and fully cured (28 days under nominal conditions).
1.
Thickness (minimum): 20 mils (0.5 mm).
2.
Barcoll Hardness Index: 38 or greater.
3.
ASTM-E 84 Flame Spread: 15 or less.
4.
ASTM E 84 Smoke Developed: 5 or less.
5.
Federal Aviation Agency Vertical: 0.1 seconds or less.
6.
Burn Test #FAR 25.853 (b).
7.
Water Vapor Permeability ASTM E-96, B: 27.5 Perms or greater.
8.
ASTM-D3273-00 Surface Mold: 10 (no growth) Resistance.
9.
UPITT LC50 for thermal: 150 grams or greater decomposition.
10.
ASTM D 4977 Surface Abrasion: Class 3 over 5/8 inch (16 mm) drywall.
11.
ASTM D 5420 Gardner Impact: Class 3 over Impact Resistant wallboard.
12.
LEED 4.2 for low VOC: complies.
13.
Conforms to CHPS-CA section 01 35 00 - Special Procedures.
14.
EU construction products certification EN15824 (CE Mark).
15.
Solvent Resistance: (1 hour soak).
a.
Water: Temporary slight softening. (Original hardness regained after drying).
b.
Detergent: No change.
c.
Ethanol: No change
d.
Naphtha: No change
e.
Ammonium Hydroxide: Temporary slight softening (Original hardness regained after drying).
f.
Ethylene Glycol: No change.
g.
Bleach (household): Temporary slight softening (Original hardness regained after drying).
h.
Mineral spirits: No change.
16.
Stain Resistance: (10 hour soak and wash with 409 Cleaner or bleach and water).
a.
Water: No stain visible
b.
Blood: No stain visible.
c.
Urine: No stain visible.
d.
Coffee: No stain visible.
e.
Tea: No stain visible.
f.
Blueberry: No stain visible.
17.
Mildew Resistance: No visible mildew after incubation for ninety days in 95 degrees F band 90 percent relative humidity under high contamination conditions.
18.
Color: Pigments shall be free of heavy metals, fade resistant, and bleach resistant. Pigments shall be VOC and APEO free. Standard color selection shall provide 288 high performance colors. Custom coloration shall be available using the same high performance pigments.
D.
Product Compatibility: Provide primers and other substrate preparation materials that are produced or are specifically recommended by the same manufacturer as the finish materials to insure compatibility of the system. Use thinners approved by the coating manufacturer, and use only within recommended limits.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
B.
Perform preparation and cleaning procedures in accordance with manufacturer's recommendations and as herein specified, for each particular substrate condition.
C.
Remove hardware, hardware accessories, machined surfaces, plates, lighting fixtures, and similar items in place and not to be finish coated, or provide masking or other protection prior to surface coating operations. Following completion of coating of each space or area, reinstall removed items.
D.
Clean surfaces to be coated before applying any materials. Remove oils and grease prior to mechanical cleaning. Program cleaning and coating so that contaminants from cleaning process will not fall into wet or newly coated surfaces.
3.2
SURFACE PREPARATION
 
** NOTE TO SPECIFIER ** Delete the substrate preparation not required.
 
A.
Drywall: Drywall shall be prepared to industry acceptable standard for hanging vinyl wall covering. Remove excess gypsum compound dust. Do not prime or seal the drywall except as specifically recommended by texture acrylic coating manufacturer. For fast drying conditions, dampen surface slightly with a light spray mist of water just prior to application of acrylic wall coating materials. For damaged drywall, or after removal of old wall covering, patch/repair as needed to obtain a smooth surface and apply GARDZ High Performance Sealer by Zinsser following the manufacturer's label directions.
B.
Cementitious Substrates: Prepare cementitious surfaces such as concrete, concrete block, cement plaster, and similar items by cleaning to remove dust, grease, form release agents. Patch all major holes and honeycombs using structural grout manufactured for the purpose as specified in the concrete specifications. Grind all projections above the planar surface until flush. Fill, and float smooth all recessed form seams and other minor imperfections using either SKIMMSYMBOL 226 "Symbol" 10 Acrylic Surfacing Compound, or REFORMIT as manufactured by Triarch Industries. Allow surfacing compound to dry at least 24 hours under nominal conditions. If necessary, dampen dry Cementitious surfaces just prior to installation of acrylic surfacing compound materials. Wipe away any active condensation or surface water sufficient to cause a wet glaze prior to beginning installation. Water sensitive materials such as gypsum based products shall not be used for skimming over concrete or CMU surfaces.
C.
Ferrous Metals: Clean free of oil and surface contaminants with non-petroleum based solvent. Prime all bare metal surfaces with a good quality rust inhibiting primer prior to application of any textured acrylic coating materials. Test adequacy of adhesion of primer to substrate prior to application of texture coating.
D.
Galvanized Surfaces: Clean substate free of oil and surface contaminants with non-petroleum based solvent. Prime with good quality primer designed for galvanized metal surfaces. Test adequacy of adhesion of primer to substrate prior to application of texture coating.
E.
Existing Painted Surfaces: All previously painted surfaces shall be sound with the paint firmly adhered. Test adhesion of existing paint in random locations prior to application of texture acrylic coating. If surface is dusty or dirty, clean surface with a mix of household ammonia and water (1 part ammonia to 3 parts water) to remove oils, dust, etc. If a high gloss paint that will result in poor adhesion, lightly sand surface to improve adhesion (total removal of gloss is not necessary). Test adequacy of adhesion of primer to substrate prior to application of texture coating.
3.3
MATERIALS PREPARATION:
A.
Stir materials before application with a power drill and a drywall compound paddle. Stir at approximately 350 RPM for two minutes while removing material from all sides and bottom of the container. Stir only as much material as will be used in a four hour period or re-stir material left sitting in excess of four hours. Retain lid on containers until the material is in actual use. If hardened material accumulates on the sides of the container, carefully remove the hardened material, taking care to not allow any hardened material to fall into the wet material.
B.
Thinning: Thinning may be done with small amounts of clean water. Comply with manufacturer's written instructions for thinning.
3.4
APPLICATION:
A.
General: Apply coating materials in accordance with the manufacturer's instructions and recommendations as required to achieve the appearance of the approved samples and performance as specified herein. Coating materials shall be used as a system that may include primers or under coatings as required by the manufacturer's installation directions.
B.
Final dry film thickness shall be a minimum average of 20 mils (0.5 mm). Coat surfaces behind movable equipment and furniture same as similar exposed surfaces.
 
** NOTE TO SPECIFIER ** Some finishes require Primer that is supplied with the kit of materials. Other finishes use Undercoat that serves as both primer and base coat for the finish. Select either C. or D. or both C & D below for the particular finish or finishes selected for the work, but note that Primer and Undercoat are never used on the same area.
 
C.
For Finishes Which Require Primer: Apply acrylic coating manufacturer furnished primer with a 1/4 to 3/8 inch (6 mm to 9.5 mm) nap paint roller at a coverage rate of 240 square feet (22 square meters) per gallon. Allow to cure until firmly set (normally 1 to 2 hours at 70 degrees F (21 degrees C).
D.
For Finishes Which Require Undercoat: Apply factory supplied undercoat at a rate of 250 square feet (23 square meters) per 65 pound (29 kg) net pail. Apply with a texture sprayer to achieve visible coverage. Wet film material should be a minimum of 20 mils (0.5 mm) thick. Apply undercoat to a uniform level finish without holidays or runs.
E.
Apply finish coats in accordance with manufacturer's instructions and all finishes match quality samples previously approved by Architect.
3.5
CLEANUP AND PROTECTION:
A.
Cleanup: During progress of work, remove from site discarded coating materials, rubbish, cans, and rags at the end of each work day in compliance with all local, state, and federal requirements.
B.
Protection: Protect work of other trades, whether to be coated or not, against damage by coating work. Correct any damage by cleaning, repairing or replacing, and refinishing, as acceptable to Architect. Provide signs, barricades, etc. as required to protect new Textured Acrylic Coating work from damage by others.
C.
After completion of work of all other trades, remove all protection materials (including other trades' if provided by them) and clean/touch up as necessary to restore coating work to new and unblemished condition.
D.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION