Download SECTION 10 14 00 SIGNAGE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 14 00
SIGNAGE
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** 2/90 Sign Systems; Exterior and interior wayfinding systems and signage.
This section is based on the products of 2/90 Sign Systems, which is located at:
5350 Corporate Grove Blvd. S.E.
Grand Rapids, MI 49512
Toll Free Tel: 800-777-4310
Tel: 616-656-4310
Fax: 616-656-4300
Email: request info (info@290signs.com)
Web: www.290signs.com
[ Click Here ] for additional information.
2/90 Sign Systems develops comprehensive interior and exterior wayfinding systems for commercial and government clients. With more than three decades of experience planning, installing and maintaining signage systems, 2/90 has a proven history of successfully managing turn-key signage projects for clients across the country.
2/90 Sign Systems has manufactured and installed comprehensive architectural communication solutions for many prestigious corporate, healthcare, education, hospitality and government clients. 2/90's interior architectural facility signage systems and advanced fabrication capabilities enable the creation of high-quality signage to complement any environment. An extensive offering of colors, finishes and countless options with insert configurations, graphic elements and product enhancements, provides a sustainable, modular interior sign solution for our clients while strengthening their brand.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Wayfinding systems and signage including the following:
1.
Exterior architectural sign systems including:
a.
Main identification signage.
b.
Post and panel signs.
c.
Wall mount signs.
d.
Dimensional letters.
e.
Electronic messaging.
2.
Interior architectural sign systems including:
a.
Modular sign systems, freestanding.
b.
Modular sign systems, window signs.
c.
Arc sign systems.
d.
Klik sign systems.
e.
Enhanced signs.
f.
Adaptive signage.
g.
VitalSign.
h.
InfoBoard.
i.
Specialty signage.
j.
Digital Signage:
1)
EZ ID.
2)
Digital directories.
3)
Digital bulletins.
4)
Digital room displays.
5)
Queuing systems.
3.
Artwork including:
a.
3StepArt.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 20 00 - Finish Carpentry.
B.
Section 07 91 26 - Joint Fillers.
C.
Section 09 25 23 - Lime Based Plastering.
D.
Section 09 70 00 - Wall Finishes.
E.
Section 09 90 00 - Painting and Coating.
F.
Section 10 13 13 - Electronic Directories.
G.
Section 10 14 16 - Plaques.
H.
Section 26 50 00 - Lighting.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM B209 Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
B.
United States Access Board, Americans with Disability Act (ADA):
1.
Americans with Disabilities Act (ADA), Accessibility Guidelines for Buildings and Facilities (ADAAG).
2.
ADAAG 703.3.1 - Braille dimension measurements.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Materials, fabrication, finishing, fastenings, hardware, and accessories.
4.
Mounting details and installation methods.
C.
Shop Drawings: Provide project specific, scaled, shop drawings including:
1.
Extents of installation, room sizes, layouts, profiles, signage dimensions, penetrations if any, control dimensions and architectural alignments.
2.
Interface with building services and adjacent construction.
3.
Material thicknesses and joints, anchorage, trim, hardware and locks, finishes, substrate materials, and accessories.
4.
Base building requirements, and installation procedures.
5.
Identify typography, artwork, finishes, message locations and similar.
6.
Coordinate nomenclature and terminology with sign drawings, message schedule, and location plan.
D.
Qualifications: For manufacturer and installer.
E.
Certificates: Product certificates signed by the manufacturer certifying materials comply with specified performance characteristics, physical requirements, and project specific requirements.
F.
Manufacturers Field Reports: Submit no later than 2 business days after each site visit.
 
** NOTE TO SPECIFIER ** Delete or edit samples below to meet project requirements.
 
G.
Samples:
1.
Selection Samples: Provide manufacturers standard samples for selection of finishes, colors, and textures.
2.
Verification Samples: Provide two samples for each product to be installed, minimum size 6 by 6 inch (150 by 150 mm).
 
** NOTE TO SPECIFIER ** Below for interior signs only. Delete if only exterior signs or artwork are used.
 
a.
Interior Signs: Submit one full size sample of each type, style, and color including method of attachment. Accepted samples may be incorporated into finished work.
H.
Closeout Submittals:
1.
Operations and maintenance data.
2.
Warranty.
1.5
QUALITY ASSURANCE
A.
Single Source Responsibility: Except as noted below, all materials and components shall be fabricated by a single manufacturer including mounting hardware and materials, fittings, fastenings, lighting, electronics, finished surfaces and concealed internal supports.
 
** NOTE TO SPECIFIER ** Edit or delete list below to reflect project conditions.
 
1.
Changeable messages and inserts are provided by the owner.
2.
Exterior concrete footings engineered and installed by general contractor.
B.
Manufacturer Qualifications: Minimum 10 years or more experience in fabrication of solid phenolic materials, experienced in performing work of similar size and scope, and with production facilities to meet the project schedule.
C.
Installer Qualifications: Specialized in performing signage work, with minimum 2 years experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship and finishes.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Accepted mock-up may be incorporated into the finished work and shall establish the standard of workmanship and acceptance for remaining work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene at the project site minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Ordering: Comply with manufacturer's ordering instructions and lead time requirements to avoid construction delays.
B.
Do not deliver signs until facility is enclosed and conditioned within temperature and humidity ranges expected of final occupancy.
C.
Deliver and store products in manufacturer's original, unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
1.
Package and label signs in groups indicated on the drawings.
2.
Prevent contact with materials or project conditions that may cause corrosion, discoloration, or staining.
3.
Store signage materials in a safe, dry, above ground location until mounting surfaces are ready for installation.
4.
Protect from damage from other trades.
D.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
** NOTE TO SPECIFIER ** Delete below if warranty is not required.
 
1.10
WARRANTY
A.
Provide manufacturer's standard one-year product warranty against defects in materials.
 
** NOTE TO SPECIFIER ** Edit or delete below if extra materials are not required.
 
1.11
EXTRA MATERIALS
A.
Provide extra signage equal to 2 percent of each sign type, no less than one complete sign of each type requested by the owner.
B.
At completion of installation, submit extra stock of signs and components as indicated in the Sign Message Schedule.
C.
Expedited Sign Maintenance Program: Provide manufacturer's coupon books for redemption of expedited replacement inserts and additional signage.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: 2/90 Sign Systems, which is located at: 5350 Corporate Grove Blvd. S.E.; Grand Rapids, MI 49512; Toll Free Tel: 800-777-4310; Tel: 616-656-4310; Fax: 616-656-4300; Email: request info (info@290signs.com); Web: www.290signs.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
A.
Aluminum: Manufacturer's standard 6063-T6/T5 or 6061-T6 alloy.
 
** NOTE TO SPECIFIER ** Edit below for as required, delete not required or if signs are only exterior.
 
B.
Interior Panel Substrates:
1.
0.080 to 0.125 (2 to 3.2 mm) aluminum to ASTM B209.
2.
Acrylic.
3.
Aluminum composite material.
4.
Polycarbonate.
C.
Interior Enhanced Backer Materials: Applied to back of signs with adhesive.
1.
Standard Backer: 1/4 inch (6 mm) acrylic.
a.
Patterned Backer: Modified with digital receptive polymer to accept VOC free, ultra-violet inks digitally applied directly to the substrate subsurface.
b.
Solid Color Backers: Painted subsurface in acrylic lacquer.
2.
Aluminum Backer: 0.028 inch (0.71 mm) coil anodized aluminum laminated to 0.090 inch (2.2 mm) ABS plastic.
3.
Wood Backer: 0.031 inch (0.78 mm) vertical grade laminated to 0.090 inch (2.2 mm) extruded ABS plastic.
D.
Interior Sign Insert Materials:
1.
ABS Inserts:
a.
Composition: 0.090 inch (2.2 mm) extruded ABS plastic core with 0.003 inch (0.07 mm) UV resistant acrylic cap bonded during extrusion/texturing process.
b.
Fixing Accessories: Pressure bonded to extruded PVC hook using high-bond, pressure sensitive adhesive.
c.
Color: Integral color or painted in acrylic lacquer as specified with signs.
d.
Protective Coating: Chromium industries #HM335RA texture pattern to prevent glare and disguise fingerprints.
2.
Aluminum Inserts:
a.
Composition: 0.028 inch (0.71 mm) coil anodized aluminum precision slit and laminated to extruded 6063-T5 aluminum Carrier.
b.
Fixing Accessories: Acrylic adhesive.
3.
Wood Inserts:
a.
Composition: 0.031 inch (0.78 mm) vertical grade laminate precision slit and laminated to extruded 6063-T5 aluminum
b.
Fixing Accessories: Acrylic adhesive.
4.
Window Inserts:
a.
Composition: Extruded 6063-T5 aluminum to hold die-cut paper insert with a clear 0.020 inch (0.5 mm) textured polycarbonate lens.
b.
Fixing Accessories: Integral hooks for connection to Structural Rail.
c.
Colors: Anodized black, anodized satin or painted acrylic lacquer as specified with signs.
5.
Subsurface Copy Inserts:
a.
Composition: Textured 0.020 inch (0.5 mm) clear polycarbonate face with subsurface Direct Print, High Performance Cast PVC Vinyl, or Silkscreen copy. Back sprayed with acrylic lacquer and laminated to an extruded aluminum Carrier Insert.
6.
UDO Subsurface Copy Inserts:
a.
Composition: Textured 0.020 inch (0.5 mm) clear polycarbonate face with subsurface Direct Print, High Performance Cast PVC Vinyl, or Silkscreen copy which slides into Window Insert.
7.
Jewel Inserts:
a.
Composition: 0.060 inch (1.5 mm) non-glare acrylic painted subsurface in acrylic lacquer laminated to 0.030 inch (0.7 mm) ABS pressure bonded to extruded PVC hook using high bond, pressure sensitive adhesive with first surface Direct Print, applied High Performance Cast PVC vinyl, Silkscreen, or Tactile/Raster Braille copy.
8.
Sliding Inserts:
a.
Composition: Extruded 6063-T5 aluminum with a black, or anodized satin finish with integral hooks for connection with Structural Rail.
b.
Fixing Accessories: Holds 0.010 inch (0.2 mm) textured polycarbonate with subsurface Direct Print, High Performance Cast PVC Vinyl, or Silkscreen copy.
c.
Sliding Insert moves horizontally with an inset finger press exposing different graphic information.
9.
Photo-Luminescent Inserts:
a.
Composition: 0.065 inch (1.65 mm) PVC Strontium-Aluminates laminated with pressure-sensitive permanent acrylic adhesive to 0.030 inch (0.7 mm) ABS material.
b.
Fixing Accessories: Pressure bonded to extruded PVC hook using high bond, pressure sensitive adhesive.
c.
Color: Photo-luminescent material is light green. Reference manufacturer data for Best Level Luminance Test Conditions.
10.
ADA, Integral Tactile Inserts:
a.
Composition: Graphics and Insert materials are one piece. Tactile Photopolymer Inserts are 0.080 inch (2 mm) phenolic photopolymer with raised copy etched to 0.032 inch (0.8 mm).
b.
Fixing Accessories: Pressure bonded to extruded PVC hooks with adhesive.
c.
Colors: Background is painted in acrylic lacquer in the specified Insert color. Top surface of copy characters is then added by roller printing in the specified copy color using Silkscreen inks.
11.
ADA, Applied Tactile Inserts:
a.
Composition: Computer Aided Router cuts acrylic characters 0.032 inch (0.8 mm) thick; bonded to ABS, aluminum or wood laminate Inserts using 3M 467 adhesive.
b.
Raster Method of Braille consists of 0.059 inch (1.5 mm) diameter clear acrylic beads set into pre-drilled holes on ABS, aluminum or wood laminate Inserts resulting in 0.032 inch (0.8 mm) Braille text.
12.
ADA, Subsurface Tactile Inserts:
a.
Composition: High Performance Cast PVC vinyl bonded with a profile film reverse cut by computer, and applied subsurface to clear, vacuum thermoformable PETG. Materials are put into a Heat Vacuum Applicator (HVA) to form around the three dimensional graphics, afterwards the Braille is then punched.
b.
Fixing Accessories: Insert is back sprayed with acrylic lacquer and laminated to an extruded aluminum carrier Insert.
13.
ADA, Exterior Integral Inserts:
a.
Composition: Graphics and Insert materials are one piece 0.015 inch (0.4 mm) aluminum pressure bonded with adhesive to 0.060 inch (1.5 mm) acrylic with 0.031 inch (0.8 mm) raised copy.
b.
Fixing Accessories: Pressure bonded to extruded PVC hooks with adhesive.
c.
Colors: Background color is painted in acrylic lacquer in the specified Insert color. Top surface of copy characters is then added by roller printing in the specified copy color using Silkscreen inks.
E.
Interior Graphic Types:
1.
Direct Print: VOC free, ultra-violet cured inks digitally applied directly to the substrate surface.
2.
Vinyl First Surface: High Performance Cast PVC Vinyl.
3.
Laser Print: Computer generated graphics laser printed on die-cut paper Insert.
4.
Subsurface: Textured 0.020 inch (0.5 mm) clear polycarbonate face with subsurface Direct Print, High Performance Cast PVC Vinyl, or Silkscreen copy. Insert is back sprayed with acrylic lacquer and laminated to an extruded aluminum carrier Insert.
5.
UDO Subsurface: Textured 0.020 inch (0.5 mm) clear polycarbonate face with subsurface Direct Print, High performance Cast PVC Vinyl, or Silkscreen Copy. Slides into Window Insert.
6.
Silkscreen: Lacquer-based Silkscreen inks.
7.
Engraved: Extruded ABS Insert painted with acrylic lacquer finish. Copy is engraved into one of the six standard ABS materials exposing desired copy for color.
8.
Braille: As indicated with ADA materials above.
 
** NOTE TO SPECIFIER ** Exterior signs represent your organization to the world including current and prospective customers, employees, and the communities. 2/90 Signage Systems exterior signs provide multiple functions including identification, wayfinding and information using aluminum components with state-of-the-art paint technology to provide excellent durability in all weather conditions. Delete below if exterior signs are not required.
 
2.3
EXTERIOR ARCHITECTURAL SIGN SYSTEMS
 
** NOTE TO SPECIFIER ** Main identification signage is usually strategically placed near a building or complex entrance. Delete below if exterior main identification signs are not required.
 
A.
Main Identification Signage:
1.
Overall Sign Dimensions (excluding base): _________.
2.
Number of Sides: _________.
 
** NOTE TO SPECIFIER ** Indicate illuminated or not illuminated, coordinate with general contractor and electrical trades as required. Delete not required.
 
3.
Type: Illuminated.
4.
Type: Non-illuminated.
 
** NOTE TO SPECIFIER ** Select edges. Delete not required.
 
5.
Edges: Sharp.
6.
Edges: Radius.
 
** NOTE TO SPECIFIER ** Select fixed or permanent panels. Delete not required.
 
7.
Panels: Fixed.
8.
Panels: Removeable.
 
** NOTE TO SPECIFIER ** Select installation type. Delete not required.
 
9.
Mounting: Base plate.
10.
Mounting: Direct burial.
11.
Mounting: Custom mounting.
 
** NOTE TO SPECIFIER ** Post and panel signs typically help direct visitors through a campus. Delete below if Series 3 Post and Panel signs are not required.
 
B.
Post and Panel Signs - General:
1.
Posts: Extruded aluminum with vertical edges to engage panels.
2.
Fabricate to length required for mounting methods indicated.
 
** NOTE TO SPECIFIER ** Select mounting method. Delete not required.
 
a.
Direct Ground Burial: Fabricated posts a minimum 36 inches (914 mm) longer than the height indicated for the sign to allow for embedding into concrete foundation for permanent installation.
b.
Base Plate Mounting:
1)
For removable installations, posts shall be fitted with welded base plates or other flanges or fittings. Holes shall be predrilled by the manufacturer to accommodate anchor bolt connections to a concrete foundation.
2)
Furnish templates as required for accurate setting of anchor bolt locations.
3)
All post heights over 72 inches (1829 mm) shall be gusseted or otherwise reinforced.
C.
Series 3 Post and Panel Signs: Provide SignComp Extrusions and Systems Series 3 non-Illuminated extruded aluminum frame with 0.100 inch (2.54 mm) extruded aluminum insert panels by 2/90 Sign Systems. Include the following:
1.
Height: As shown on the drawings.
2.
Cabinet: Extruded aluminum 3-1/4 inch (82.55 mm) slide body, 3-1/4 inch (82.55 mm) bleed body.
 
** NOTE TO SPECIFIER ** Delete below if reveal is not required.
 
3.
Reveal: Extruded aluminum reveal from post to sign cabinet.
 
** NOTE TO SPECIFIER ** Select reveal dimension. Delete not required.
 
a.
Reveal Size: 3/8 inch (9.5 mm).
b.
Reveal Size: 3/4 inch (19 mm).
4.
Posts: Extruded aluminum with wall thickness 0.100 inch (2.54 mm). Length, width, and depth of posts as shown on the drawings. Provide in the following profile:
 
** NOTE TO SPECIFIER ** Select post profile. Delete not required.
 
a.
Radius posts.
b.
Half round posts.
c.
Quarter round posts.
d.
Rectangular posts.
e.
Rectangular posts with radius corners.
f.
Square posts.
g.
Square posts with radius corners.
h.
Round posts.
i.
Triangular posts.
j.
Triangular posts with radius corners.
5.
Finish:
a.
Finish System: Matthews Acrylic Polyurethane (MAP).
b.
Color: As selected from manufacturer's standard color charts.
6.
Graphics: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if Series 7 Post and Panel signs are not required.
 
D.
Series 7 Post and Panel Signs: Provide SignComp Extrusions and Systems Series 7 non-illuminated extruded aluminum frame with 0.100 inch (2.54 mm) extruded aluminum insert panels by 2/90 Sign Systems. Include the following:
1.
Height: As shown on the drawings.
2.
Cabinet: Extruded aluminum 7 inch (178 mm) slide body, 7 inch (178 mm) bleed body.
 
** NOTE TO SPECIFIER ** Delete below if reveal is not required.
 
3.
Reveal: Extruded aluminum reveal from post to sign cabinet.
 
** NOTE TO SPECIFIER ** Select reveal dimension. Delete not required.
 
a.
Reveal Size: 1/2 inch (12.7 mm).
b.
Reveal Size: 1 inch (25 mm).
4.
Posts: Extruded aluminum with wall thickness 0.100 inch (2.54 mm). Length, width, and depth of posts as shown on the drawings. Provide in the following profile:
 
** NOTE TO SPECIFIER ** Select post profile. Delete not required.
 
a.
Radius posts.
b.
Rectangular posts.
c.
Triangular posts.
5.
Finish:
a.
Finish System: Matthews Acrylic Polyurethane (MAP).
b.
Color: As selected from manufacturer's standard color charts.
6.
Graphics: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if Series 12 Post and Panel signs are not required.
 
E.
Series 12 Post and Panel Signs: Provide SignComp Extrusions and Systems Series 12 non-illuminated extruded aluminum frame with 0.100 inch (2.54 mm) extruded aluminum insert panels by 2/90 Sign Systems. Include the following:
1.
Height: As shown on the drawings.
2.
Cabinet: Extruded aluminum 12 inch (304 mm) slide body, 12 inch (304 mm) bleed body.
 
** NOTE TO SPECIFIER ** Delete below if reveal is not required.
 
3.
Reveal: Extruded aluminum reveal from post to sign cabinet. Size as shown on the drawings.
4.
Radius End: Extruded aluminum with wall thickness 0.100 inch (2.54 mm), and 6 inch (152 mm) radius quarter round end. Length as shown on the drawings.
5.
Finish:
a.
Finish System: Matthews Acrylic Polyurethane (MAP).
b.
Color: As selected from manufacturer's standard color charts.
6.
Graphics: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if wall mount signs are not required.
 
F.
Wall Mount Signs: Typically used for main identification, installed directly on building facade as shown on the drawings. Provide the following by 2/90 Sign Systems:
1.
Overall Sign Dimensions: ________.
 
** NOTE TO SPECIFIER ** Select depth. Delete not required.
 
2.
Depth: 1-5/8 inch (41 mm).
3.
Depth: 3-1/4 inch (82 mm).
4.
Depth: 7 inch (177 mm).
 
** NOTE TO SPECIFIER ** Indicate illuminated or not illuminated, coordinate with general contractor and electrical trades as required. Delete not required.
 
5.
Type: Illuminated.
6.
Type: Non-illuminated.
 
** NOTE TO SPECIFIER ** Select edges. Delete not required.
 
7.
Edges: Sharp.
8.
Edges: Radius.
 
** NOTE TO SPECIFIER ** Select fixed or permanent panels. Delete not required.
 
9.
Panels: Fixed.
10.
Panels: Removable.
 
** NOTE TO SPECIFIER ** Delete below if dimensional letters are not required.
 
G.
Dimensional Letters: Typically used for main identification, installed directly on building facade as shown on the drawings. Provide the following by 2/90 Sign Systems:
1.
Font: ________.
2.
Letter Height: ________.
3.
Letter Thickness: ________.
 
** NOTE TO SPECIFIER ** Materials include flat cut metal (aluminum, brass, copper or stainless steel), flat cut acrylic, and high-density urethane.
 
4.
Letter Material: ________.
 
** NOTE TO SPECIFIER ** Indicate illuminated or not illuminated, coordinate with general contractor and electrical trades as required. Delete not required.
 
5.
Type: Illuminated.
6.
Type: Non-illuminated.
 
** NOTE TO SPECIFIER ** Delete below if electronic messaging signs are not required.
 
H.
Electronic Messaging: Educate, inform or entertain with the addition of electronic messaging on exterior main identification signage to broadcast specials, the temperature, current rates, fun facts, time or other up-to-the minute information. Provide the following by 2/90 Sign Systems:
1.
Provide as shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if interior signage is not required.
 
2.4
INTERIOR SIGN SYSTEMS
 
** NOTE TO SPECIFIER ** 2/90 interior modular sign systems are sustainable by design. When the message changes, replace the copy insert, not the entire sign. An infinite offering of configurations and finishes provide unlimited options to design one-of-a-kind signs. Delete if not required.
 
A.
Modular Sign Systems: Provide the following by 2/90 Sign Systems:
1.
Components: Structural rails, copy inserts, and interlocking end caps. Capable of being arranged in a variety of configurations with minimum of attachments, devices and connectors.
a.
Structural Rails: Extruded 6063-T5 aluminum anodized black to accept various insert materials and mounting devices, able to be converted in the field to add height or width. Rail Joiners are extruded black PVC plastic connecting structural rails together with a butt joint along the edge, not visible in the final assembly. Provide the following rail profiles:
 
** NOTE TO SPECIFIER ** Select single or double sided and thickness. Standard rails are available up to 90 inch (2286 mm) length. Delete type not required.
 
1)
Standard Profile Rails: 9/16 inch (14.28 mm) thick with inserts both sides.
 
** NOTE TO SPECIFIER ** Select size. Delete not required.
 
a)
Rail Height: 2 inch (50 mm).
b)
Rail Height: 3 inch (76 mm).
c)
Rail Height: 4 inch (101 mm).
d)
Rail Height: 6 inch (152 mm).
e)
Rail Length: __________.
2)
Thin Profile Rails: 9/32 inch (7.13 mm) thick with inserts one side only.
 
** NOTE TO SPECIFIER ** Select size. Thin rails available up to 40 inch (1016 mm) length. Delete not required.
 
a)
Rail Height: 2 inch (50 mm).
b)
Rail Height: 3 inch (76 mm).
c)
Rail Height: 4 inch (101 mm).
d)
Rail Length: __________.
3)
Box Rails: 9/32 inch (7.13 mm) thick with inserts one side only.
 
** NOTE TO SPECIFIER ** Select size. Thin rails available up to 40 inch (1016 mm) length. Delete not required.
 
a)
Rail Height: 2 inch (50 mm).
b)
Rail Height: 3 inch (76 mm).
c)
Rail Height: 4 inch (101 mm).
d)
Rail Length: __________.
b.
Sign Size:
1)
Overall Height: __________
2)
Overall Width: ____________
c.
Inserts: Slide horizontally onto rails.
1)
Insert Material: __________
2)
Insert Color: ____________
 
** NOTE TO SPECIFIER ** Select replacement insert printing by owner or manufacturer. Coordinate with manufacturer as required for updates. Delete paper insert replacement not required.
 
3)
Paper Insert Replacements: Printed by Owner.
4)
Paper Insert Replacements: Printed by Manufacturer.
d.
Graphic Types: Applied to insert material in colors indicated on the drawings.
 
** NOTE TO SPECIFIER ** Select graphic types to be provided. Delete not required.
 
1)
Blank (no graphics).
2)
Direct Print.
3)
Vinyl First Surface.
4)
Laser Print.
5)
Subsurface.
6)
Silkscreen.
7)
Engraved.
8)
Integral ADA.
9)
Applied ADA.
10)
Subsurface ADA.
e.
End Caps: Extruded 6063-T5 aluminum or injection molded ABS interlock to structural rails with steel spring clips to form an integral unit, and secure changeable copy inserts without requiring tools for assembly. May be joined with other system signs of equal heights. Provide the following style:
 
** NOTE TO SPECIFIER ** Select end cap style. Delete not required.
 
1)
Round corners.
2)
Square corners.
3)
Slimline.
4)
Angleback.
5)
Stepback.
6)
Bullnose.
7)
Waterfall.
f.
Accent Strips: Extruded 6063-T5 aluminum, visible in the final assembly. Color as specified below.
g.
Top and Bottom Trim: Extruded 6063-T5 aluminum butts flush to copy inserts and encloses top or bottom structural rail and copy insert.
 
** NOTE TO SPECIFIER ** Free-standing signs allow placement of messages where they will have the most impact, then easily move to different location or store until needed again. Delete if not required.
 
2.
Modular Free-Standing Signs:
 
** NOTE TO SPECIFIER ** Select light, medium, or heavy duty. Delete type not required.
 
a.
Modular Light-Duty: Aluminum frame mounted to welded steel base, with filler panels and clear acrylic pockets as shown on the drawings and the following:
 
** NOTE TO SPECIFIER ** Indicate size, maximum height 48 inch (1219 mm). Maximum sign size 400 square inches (2580 square cm).
 
1)
Stand Height: _______.
2)
Sign Size: _______
b.
Modular Medium-Duty: Welded steel square tubing, with filler panels and clear acrylic pockets as shown on the drawings and the following:
 
** NOTE TO SPECIFIER ** Indicate size, maximum height 60 inch (1524 mm). Maximum sign size 1,200 square inches (7741 square cm).
 
1)
Stand Height: _______.
2)
Sign Size: _______
c.
Modular Heavy-Duty: 2-1/4 inch (57 mm) round extruded aluminum, with filler panels and clear acrylic pockets as shown on the drawings and the following:
 
** NOTE TO SPECIFIER ** Indicate size, maximum height 72 inch (1828 mm). Maximum sign size 2,400 square inches (15483 square cm).
 
1)
Stand Height: _______.
2)
Sign Size: _______
 
** NOTE TO SPECIFIER ** Select accent strip color. Delete not required.
 
d.
Accent Strips Color: Black.
e.
Accent Strips Color: Painted ________.
f.
Accent Strips Color: Satin natural aluminum.
g.
Accent Strips Color: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Select trim color. Delete not required.
 
h.
Trim Color: Black.
i.
Trim Color: Painted ________.
j.
Trim Color: Satin natural aluminum.
k.
Trim Color: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Indicate insert material.
 
l.
Insert Material: ___________.
 
** NOTE TO SPECIFIER ** Window signs display any letter-size printed material, including photographs, under a protective, non-magnifying lens. Delete if not required.
 
3.
Modular Window Signs:
 
** NOTE TO SPECIFIER ** Select viewing area dimensions. Maximum size 400 square inches (2580 square cm). Delete not required.
 
a.
Viewing Area Dimensions: Standard 8-1/2 by 11 inch (215 by 279 mm).
b.
Viewing Area Dimensions: _______.
c.
Viewing Area Dimensions: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Select attachment and access method. Delete not required.
 
d.
Attachment and Access: Side mounted hooks.
e.
Attachment and Access: Front-loading magnetic strip.
f.
Attachment and Access: Thumb notch.
g.
Attachment and Access: As recommended by the manufacturer.
h.
Attachment and Access: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Select mounting method. Delete not required.
 
i.
Mounting: Desk mounted.
j.
Mounting: Wall mounted.
k.
Mounting: Free-standing, refer above for additional requirements.
l.
Mounting: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Arc is the solution for fresh contemporary curved signs with the flexibility of modular signs. Delete below if arc signs are not required.
 
B.
Arc Sign Systems: Provide the following by 2/90 Sign Systems:
1.
Description: Curved panel sign system comprised of concealed black metal frame, extruded aluminum edge rails, internal structural backer, factory pre-printed PETG inserts, and tamper-resistant removable paper inserts secured by non-removable edge rails.
 
** NOTE TO SPECIFIER ** Indicate sizes from 2 to 92 inches (50 to 2336 mm).
 
a.
Overall Dimensions: ____________.
b.
Insert Dimensions: ____________.
 
** NOTE TO SPECIFIER ** Select horizontal or vertical arc orientation. Delete not required.
 
c.
Arc Orientation: Horizontal.
d.
Arc Orientation: Vertical.
 
** NOTE TO SPECIFIER ** Select insert material. Delete not required.
 
e.
Insert Material: Painted, color _________.
f.
Insert Material: Wood laminate, color ________.
g.
Insert Material: Faux aluminum.
h.
Insert Material: Paper.
 
** NOTE TO SPECIFIER ** Select replacement insert printing by owner or manufacturer. Coordinate with manufacturer as required for updates. Delete paper insert replacement not required.
 
1)
Paper Insert Replacements: Printed by Owner.
2)
Paper Insert Replacements: Printed by Manufacturer.
i.
Insert Material: As shown on the drawings.
j.
Graphic Types: Applied to insert material in colors indicated on the drawings.
 
** NOTE TO SPECIFIER ** Select graphic types to be provided. Delete not required.
 
1)
Blank (no graphics).
2)
Direct Print.
3)
Vinyl First Surface.
4)
Laser Print.
5)
Subsurface.
6)
Silkscreen.
7)
Engraved.
8)
Integral ADA.
9)
Applied ADA.
10)
Subsurface ADA.
 
** NOTE TO SPECIFIER ** Select accent strip color. Delete not required.
 
k.
Accent Strips: Black.
l.
Accent Strips: Painted ________.
m.
Accent Strips: Satin natural aluminum.
n.
Accent Strips: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Klik Wayfinding Signage is a modular architectural system with front-loading, changeable message inserts. Pre-determined sign sizes within the family of signs constitutes an offering suitable for any facility. Sign type families are identified by numbers and letters, which identify the style of sign, approximate size of the sign, height by width, with inserts. Delete below if not required.
 
C.
Klik Sign Systems: Provide the following by 2/90 Sign Systems:
1.
Description: Flat panel sign system with front-loading, changeable, beveled edge inserts on frameless base-plate. Inserts are mounted directly to the base-plate with a shaped reveal above the insert area and exposed base-plate below the insert. Insert clicks into the base-plate then slides horizontally to secure. Provide with locking option when indicated on the drawings.
 
** NOTE TO SPECIFIER ** Choose size from over 100 standard size types. Base-plate size is the overall insert area. Enhanced shapes increase the base-plate size by 3 inches (75 mm).
 
a.
Sign Dimensions: ____________.
 
** NOTE TO SPECIFIER ** Select from manufacturers reference layouts available at http://www.290signs.com/images/stories/pdf/Literature/KlikProductOffering.pdf
 
b.
Configuration: ____________.
c.
Support Back Plate: Machined holes spaced to allow uniform, modular sizing of inserts. Internal structural member is painted, extruded acrylic.
d.
Base Plate: 1/4 inch (6 mm) flush mounted acrylic.
 
** NOTE TO SPECIFIER ** Select finish. Delete not required.
 
e.
Base Finish: Standard, first surface finish.
f.
Base Finish: Enhanced, subsurface finish.
g.
Base Color: ___________.
 
** NOTE TO SPECIFIER ** Select insert material. Delete not required.
 
h.
Insert Material: 3/16 inch (4.7 mm) thick painted acrylic painted first surface.
1)
Insert Color:______________
i.
Insert Material: Aluminum window with paper and protective lens.
1)
Window Color: ___________.
2)
Paper Color: __________.
 
** NOTE TO SPECIFIER ** Select accessories to be provided. Delete not required.
 
j.
Provide with the following accessories:
1)
Overhead sign with ceiling mount, two sided.
2)
Overhead sign with screw mount, two sided.
3)
Perpendicular sign with screw mount, two sided.
4)
Sliding Occupancy Insert: Green for available, red for occupied.
5)
Smart Strip: Satin natural aluminum strip with black caps holds temporary messages securely.
 
** NOTE TO SPECIFIER ** Delete below if Enhanced signs are not required.
 
D.
Enhanced Signs: Provide the following by 2/90 Sign Systems:
1.
Description: Beautiful selection of standard shapes and patterns to incorporate changeable elements as shown on the drawings.
 
** NOTE TO SPECIFIER ** Select custom configuration or specify design and pattern below. Delete if custom is not required.
 
a.
Configuration: Custom, one-of-a-kind backer and shapes as shown on the drawings.
 
** NOTE TO SPECIFIER ** Select design type, delete not required.
 
b.
Design: Single arch, color _________.
c.
Design: Double arch, colors ______ and _________.
d.
Design: Single curve, color _________.
e.
Design: Double curve, colors ______ and _________.
f.
Design: Single flare, color _________.
g.
Design: Double flare, colors ______ and _________.
h.
Design: Single diagonal, color _________.
i.
Design: Double diagonal, colors ______ and _________.
j.
Design: Single quad, color _________.
k.
Design: Double quad, colors ______ and _________.
l.
Design: Single wave, color _________.
m.
Design: Double wave, colors ______ and _________.
n.
Design: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Select patterns indicate which surface to apply, delete not required.
 
o.
Pattern: Organic, applied to __________ surface.
p.
Pattern: Textural, applied to __________ surface.
q.
Pattern: Linear, applied to __________ surface.
r.
Pattern: Natural, applied to __________ surface.
s.
Pattern: Abstract, applied to __________ surface.
t.
Pattern: As selected from manufacturers full line, applied to __________ surface.
u.
Pattern: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Material production process uses plain tap water with 100% biodegradeable effluent that can be disposed of in any public waste system. Delete below if Adaptive signs are not required.
 
E.
Adaptive Signage: Provide the following by 2/90 Sign Systems:
1.
Description: Patterns, shapes and colors combine accessible compliance with aesthetics. Adaptive products contain up to 40 percent post-industrial recycled material with a clear, high-resolution polyester photopolymer finish.
 
** NOTE TO SPECIFIER ** Indicate size, 2/90 sizes below maximize standard material sheet sizes to reduce waste and provide savings.
 
a.
Size: ___________.
 
** NOTE TO SPECIFIER ** Indicate design type.
 
b.
Design: ___________.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish. Delete not required.
 
c.
Material: 3form, color _________.
d.
Material: Wood grain, color _________.
e.
Material: Laminate, color _________.
f.
Material: Paint, color _________.
g.
Material: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if VitalSigns are not required.
 
F.
VitalSign: Provide the following by 2/90 Sign Systems:
1.
Description: The only medical alert and critical care information message system designed to prevent the spread of infections disease. Self-contained messages without extensions or tabs are changeable with a magnetic tool, eliminating the need to touch, while ensuring continuous smooth surfaces that are easily and thoroughly cleaned.
 
** NOTE TO SPECIFIER ** Indicate options.
 
a.
Size: __________.
b.
Configuration: __________.
c.
Material: _________.
d.
Finish: _________.
e.
As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if InfoBoard signs are not required.
 
G.
InfoBoard: Provide the following by 2/90 Sign Systems:
1.
Description: Dry-erase board with durable subsurface graphics to promote brands or create custom templates to write or check messages. Anodized marker holder keeps writing tools close at hand.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish.
 
a.
Material: _________.
b.
Finish: _________.
c.
Material and Finish: As shown on the drawings.
d.
Pre-printed messages: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if Specialty signs are not required.
 
H.
Specialty Signage: Provide the following by 2/90 Sign Systems:
1.
Description: Fabricated to meet each project's unique requirements.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish. Delete not required.
 
a.
Material: _________.
b.
Finish: _________.
c.
Material and Finish: As shown on the drawings.
 
** NOTE TO SPECIFIER ** 2/90 Sign Systems offers a complete line of digital signage to support modular sign systems for wayfinding, visitor processing, communicating current events and information and more. Digital signage uses interactive directors and is able to broadcast multiple messages and schedule using Customer Flow Management (CFM) systems. Turnkey solutions include planning, design, software, hardware, decorative elements, and technical support. Delete below if Digital signage systems are not required.
 
I.
Digital Signage: Provide the following by 2/90 Sign Systems:
 
** NOTE TO SPECIFIER ** Delete below if EZ ID signs are not required.
 
1.
EZ ID: Wireless ADA-compliant digital sign system to manage identification signage from any location using secure diffused infrared communication technology with no internet connection required. Signs can store multiple levels of secure information and communicate bi-directionally to confirm updates allowing self-scheduling of rooms, meetings, and other tasks. Powered by 5 year long-life batteries to eliminate the need for hard wiring or disruption of adjacent building structure or finishes.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish. Delete not required.
 
a.
Material: _________.
b.
Finish: _________.
c.
Material and Finish: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Select size. Delete not required.
 
d.
Size: Small.
e.
Size: Large.
 
** NOTE TO SPECIFIER ** Select vertical or horizontal mounting. Delete not required.
 
1)
Orientation: Horizontal mounting.
2)
Orientation: Vertical mounting.
f.
Size and Orientation: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if Digital Directory signs are not required.
 
2.
Digital Directories: Interactive touch screens instantly provide users with directions that coordinate with and enhance facility signage. Digital directories are searchable by name, department, room number and other fields to keep visitors on pre-determined efficient paths to their destination while allowing owners to route visitors away from sensitive or back-of-house areas.
 
** NOTE TO SPECIFIER ** Delete below if printer or phone capability is not required.
 
a.
Provide with the following optional capabilities:
1)
Printer.
2)
Phone.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish. Delete not required.
 
b.
Material: _________.
c.
Finish: _________.
d.
Material and Finish: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if Digital Bulletin signs are not required.
 
3.
Digital Bulletins: Organize messages on an unlimited canvas while eliminating cluttered walls. Update scrolling text, flash animations and videos system wide to save staff hours time posting flyers. Maximize investment by incorporating digital bulletins into facility or campus emergency preparedness plans using pre-programmed messages, alerts, and evacuation maps to broadcast safety procedures.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish. Delete not required.
 
a.
Material: _________.
b.
Finish: _________.
c.
Material and Finish: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if Digital Room Display signs are not required.
 
4.
Digital Room Displays: Meeting room signage displays provide identification and scheduling information. Change meeting times, presentation titles, speakers or any message from one central location using content management software. When rooms are not in use screens can display general announcements, motivational quotes, news or weather feeds. Room displays can be combined with event directories to simplify users finding their destinations.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish. Delete not required.
 
a.
Material: _________.
b.
Finish: _________.
c.
Material and Finish: As shown on the drawings.
 
** NOTE TO SPECIFIER ** Delete below if Queuing System signs are not required.
 
5.
Queuing Systems: Queuing and Customer Flow Management (CFM) systems create an orderly flow in high traffic environments while capturing operational information for future planning. Customizable solutions improve operational efficiency, enhance customer satisfaction, and reduce wait-times.
 
** NOTE TO SPECIFIER ** Select materials and indicate finish. Delete not required.
 
a.
Material: _________.
b.
Finish: _________.
c.
Material and Finish: As shown on the drawings.
 
** NOTE TO SPECIFIER ** 3StepArt was created to offer individual collectors or an entire facility original pieces of art at affordable prices. Delete below if Artwork signs are not required.
 
2.5
ARTWORK
A.
Artwork: Provide the following by 2/90 Sign Systems:
1.
3StepArt: Custom artwork created specifically for individual projects. Dimensional paintings created by designer and entrepreneur Charlie Tyke, creator of Tykes Toys, premiere designer of modular architectural signage systems, and founder of 2/90 Sign Systems.
 
** NOTE TO SPECIFIER ** 12 contemporary abstracts are currently available. Each design is original and each piece created specifically for a project. Delete not required.
 
a.
Description: Design engraved into substrate revealing black lines to create dimension. Exposed relief detail and finishes sides make framing optional.
b.
Provide with Certificate of Authenticity including artist's signature and date.
2.6
FABRICATION
A.
Assemble units to the greatest extent possible in the fabrication shop to minimum onsite splicing or assembly.
1.
Ensure welds are behind finished surfaces and will not transmit distortion or discoloration to finished surfaces.
2.
Joints, miters and connections shall be tight and free of fractures.
3.
Extruded members to be free from extrusion marks. Square turns and corners sharp, curves true.
4.
Fasteners shall be concealed unless specifically shown on the drawings.
5.
Form work to required shapes and sizes, with true curves, lines and angles. Provide necessary rebates, lugs and brackets for assembly.
6.
Exposed ends and edges mill smooth, with corners slightly rounded
B.
Components shall allow for expansion and contraction for a minimum material temperature range of 56 degrees C (100 degrees F), without causing buckling, excessive opening of joints or over stressing of adhesives and fasteners.
C.
Plane surfaces should be smooth, flat and without oil-canning, free of rack and twist. Restore texture to filled or cut areas.
1.
Maximum variation from plane of surface plus or minus 0.032 inch (0.8 mm).
D.
Movable parts, including hardware, shall be cleaned and adjusted to operate as designed without binding or deformation. Doors and covers centered in opening of frame. All contact surfaces fit tight and even without forcing or warping components.
E.
Painted surfaces shall be primed in accordance with the paint manufacturers instructions. Finish coating of paint to have complete coverage with no light or thin applications that show substrate or primer. Finished surface smooth, free of scratches, gouges, drips, bubbles, thickness variations, foreign matter and other imperfections.
F.
Disassemble units only as necessary for shipping and handling limitations. Clearly mark units for re-assembly and coordinated installation as indicated on the drawings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
1.
Verify areas are finished and ready to receive signage
2.
Verify location of cast-in anchors, mounting hardware, concrete foundations or similar supports are properly installed, in the proper locations, and of the type and size required for each type of sign.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Do not begin installation until unacceptable conditions are corrected.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Protect adjacent work and finished surfaces from damage during installation.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, including product technical bulletins, product catalog installation instructions, and product carton installation instructions.
B.
Locate as indicated on the drawings, sign location plan, and in accordance with approved shop drawings.
C.
Avoid warps, buckles, distortion, opening joints, or overstressing welds or fasteners.
 
** NOTE TO SPECIFIER ** Select installation method. Delete below if exterior signs are not included.
 
D.
Exterior Signs, Direct Burial Installations: Exterior concrete footings engineered and installed by general contractor within the following guidelines:
1.
Bore holes to a diameter at least 4 times as large as the largest post cross section, to a minimum depth of 36 inch (914 mm) below grade.
2.
Cover below grade portion with bituminous coating to prevent oxidation or moisture damage.
3.
Place gravel, sand, or crushed stone in the bored hole to facilitate drainage.
4.
Place concrete around post, ensure units are square, level, and plumb.
E.
Exterior Signs, Base Mounted Installations:
1.
Set unit on prepared base and secure with anchor bolts.
2.
Secure joint between module and base using exterior sealants specified in Section 07 91 26 - Joint Fillers.
3.
Ensure units are square, level, and plumb.
 
** NOTE TO SPECIFIER ** Delete below if interior signs are not included.
 
F.
Interior Signs:
1.
Mount signs in proper alignment, level and plumb according to the sign location plan and the dimensions given on elevation and sign location drawings.
2.
Where otherwise not dimensioned, signs shall be installed where best suited to provide a consistent appearance throughout the project.
3.
Clarify exact placements and alignments with the architect if required.
G.
Make final adjustments to components to ensure proper alignment, fit, and smooth operation of any removable or moveable parts.
3.4
FIELD QUALITY CONTROL
A.
Manufacturer's Field Services: If requested by the Owner, provide manufacturer's field service consisting of product use recommendations and periodic site visit for inspection of product installation in accordance with manufacturer's instructions.
3.5
CLEANING
A.
Remove temporary coverings and protection of adjacent work areas.
B.
Clean installed products in accordance with manufacturer's instructions prior to owner's acceptance. Wipe clean with water-dampened cloth. Do not use chemicals or solvents.
C.
Remove construction debris from project site and legally dispose of debris.
D.
Clean all exposed surfaces in accordance with the manufacturer instructions.
3.6
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION