Customize this spec with SpecWizard
Download SECTION 10 21 00 - Compartments and Cubicles for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 21 00 - Compartments and Cubicles
 
 
TOILET COMPARTMENTS
Copyright 2006 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** ASI Global Partitions; powder coated steel, stainless steel, solid polymer, plastic laminate, and phenolic toilet compartments.
.
This section is based on the products of ASI Global Partitions, which is located at:
2171 Liberty Hill Rd.
Eastanollee, GA 30538
Tel: 706-827-2700
Fax: 706-827-2710
Email: request info (sales@globalpartitions.com)
Web: asi-globalpartitions.com
[ Click Here ] for additional information.
Global Partitions manufactures a versatile line of toilet partitions. Numerous mounting styles are available to accomplish the design and functionality desired. Our engineers can assist in the layout and design of toilet partitions to meet ADA codes and special local requirements.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project. If more than one type of compartment is required, indicate which type is used where, either on the drawings or in the Schedule Article of this section.
 
A.
Powder coated steel partitions.
B.
Stainless steel partitions.
C.
Solid polymer partitions.
D.
Plastic laminate partitions.
E.
Phenolic partitions.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications.
B.
Section 06 11 16 - Mechanically Graded Lumber.
C.
Section 10 28 00 - Toilet, Bath, and Laundry Accessories.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not required by the text of the edited section.
 
A.
ASTM International: ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
B.
United States Green Building Council (USGBC): LEED Green Building Rating System.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
1.
Literature indicating typical panel, pilaster, door, hardware and fastening.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Shop Drawings:
1.
Dimensioned plans indicating layout of toilet compartments.
2.
Dimensioned elevations indicating heights of doors, pilasters, separation partitions, and other components; indicate locations and sizes of openings in compartment separation partitions for toilet and bath accessories to be installed in partitions; indicate floor and ceiling clearances.
3.
Details indicating anchoring components (bolt layouts) and methods for project conditions; indicate components required for installation, but not supplied by toilet compartment manufacturer.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, one complete set of color selection guides representing manufacturer's full range of available colors, textures and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, texture and pattern.
 
**NOTE TO SPECIFIER.** Delete if LEED Certification not required.
 
F.
LEED Green Building Rating System: Submit manufacturer's documentation of recycled content, in accordance with LEED credit calculations.
G.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Store products indoors in manufacturer's or fabricator's original containers and packaging, with labels clearly identifying product name and manufacturer. Protect from damage.
C.
Lay cartons flat, with adequate support to ensure flatness and to prevent damage to pre-finished surfaces.
D.
Do not store where ambient temperature exceeds 120 degrees F (49 degrees C).
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
B.
Do not deliver materials or begin installation until building is enclosed, with complete protection from outside weather, and building temperature maintained at a minimum of 60 degrees F (15.6 degrees C).
1.7
WARRANTY
 
** NOTE TO SPECIFIER ** Delete warranty provisions for products not required.
 
A.
Manufacturers Standard Warranty: Provide warranty for Powder Coated Steel Material against chipping, flaking, cracking, or discoloration for 3 years, assuming proper maintenance according to manufacturer's recommendations.
B.
Manufacturers Standard Warranty: Provide warranty for Stainless Steel Material: Against corrosion or discoloration for 5 years, assuming proper maintenance according to manufacturer's recommendations.
C.
Manufacturers Standard Warranty: Provide warranty for Solid polymer HDPE Material: Against breakage, corrosion, and delamination for 15 years.
D.
Manufacturers Standard Warranty: Provide warranty for Plastic Laminate Material: Against discoloration or delamination for 2 years, assuming proper maintenance according to manufacturer's recommendations.
E.
Manufacturers Standard Warranty: Provide warranty for Phenolic Material against delamination, breakage, or corrosion for 10 years, assuming proper maintenance according to manufacturer's recommendations.
1.8
COORDINATION
A.
Coordinate Work with placement of support framing and anchors in walls and ceilings.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: ASI Global Partitions, which is located at: 2171 Liberty Hill Rd.; Eastanollee, GA 30538; Tel: 706-827-2700; Fax: 706-827-2710; Email: request info (sales@globalpartitions.com); Web: asi-globalpartitions.com
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those paragraphs not required.
 
2.2
COMPARTMENTS AND SCREENS
 
** NOTE TO SPECIFIER ** The following paragraph is for powder coated steel, stainless steel, plastic laminate and phenolic systems only.
 
A.
Toilet Compartments: Floor anchored/overhead braced.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete door/panel heights not required.
 
6.
Door/Panel Height: 58 inches (1473 mm).
7.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
8.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
9.
Pilaster Height: 82 inches (2083 mm).
 
** NOTE TO SPECIFIER ** The following paragraph is for solid polymer systems only.
 
B.
Toilet Compartments: Floor anchored/overhead braced solid polymer.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required.
 
4.
Height Above Floor: 14 inches (356 mm).
5.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete door/panel heights not required.
 
6.
Door/Panel Height: 55 inches (1397 mm).
7.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
8.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
9.
Pilaster Height: 82 inches (2083 mm).
 
** NOTE TO SPECIFIER ** The following paragraph is for powder coated steel, stainless steel, plastic laminate and phenolic systems only.
 
C.
Toilet Compartments: Ceiling hung.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches(610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete door/panel heights not required.
 
6.
Door/Panel Height: 58 inches (1473 mm).
7.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
8.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete pilaster height not required. Ceiling height not to exceed 108 inches for Powder Coated Enamel, Stainless Steel, Plastic Laminate and Phenolic. Phenolic pilasters over 84 inches require bracing.
 
9.
Pilaster Height: As scheduled and indicated on Drawings.
10.
Pilaster Height: _______ inches.
 
** NOTE TO SPECIFIER ** The following paragraph is for solid polymer systems only.
 
D.
Toilet Compartments: Ceiling hung, solid polymer.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on Drawings.
4.
Height Above Floor: 14 inches (305 mm).
5.
Door/Panel Height: 55 inches (1473 mm).
 
** NOTE TO SPECIFIER ** Delete pilaster height not required. Maximum height not to exceed 96 inches with bracing.
 
6.
Pilaster Height: As scheduled and indicated on Drawings.
7.
Pilaster Height: _______ inches.
 
** NOTE TO SPECIFIER ** The following paragraph is for powder coated steel, stainless steel, plastic laminate and phenolic systems only.
 
E.
Toilet Compartments: Floor anchored.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches(610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete door/panel heights not required.
 
6.
Door/Panel Height: 58 inches (1473 mm).
7.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
8.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete pilaster heights not required.
 
9.
Pilaster Height: 70 inches (1778 mm).
10.
Pilaster Height: 72 inches (1829 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** The following paragraph is for powder coated steel, stainless steel, plastic laminate and phenolic systems only.
 
F.
Toilet Compartments: Floor and ceiling anchored.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete door/panel heights not required.
 
6.
Door/Panel Height: 58 inches (1473 mm).
7.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
8.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete pilaster heights not required.
 
9.
Pilaster Height: ______ inches.
10.
Pilaster Height: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** The following paragraph is for solid polymer systems only.
 
G.
Toilet Compartments: Floor and ceiling anchored, solid polymer.
1.
Compartment Depth and Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete door width not required.
 
2.
Door Width: 24 inches (610 mm), minimum; at ADA accessible compartments 36 inches (915 mm) minimum.
3.
Door Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete height above floor not required.
 
4.
Height Above Floor: 12 inches (305 mm).
5.
Height Above Floor: 6 inches (152 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete door/panel heights not required.
 
6.
Door/Panel Height: 55 inches (1397 mm).
7.
Door/Panel Height: 64 inches (1625 mm) - Ultimate Privacy.
8.
Door/Panel Height: 72 inches (1829 mm) - Ultimate Privacy.
 
** NOTE TO SPECIFIER ** Delete pilaster heights not required.
 
9.
Pilaster Height: ______ inches.
10.
Pilaster Height: As scheduled and indicated on Drawings.
H.
Privacy and Urinal Screens: Post-to-ceiling.
1.
Screen Panel Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** 58 inch height is available for solid polymer screens only. All other screen types available in 55 inch height. Delete screen panel height not required.
 
2.
Screen Panel Height: 58 inches (1473 mm).
3.
Screen Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** 12 inch height is available for solid polymer screens only. All other screen types available in 14 inch height. Delete height above floor not required.
 
4.
Height Above Floor: 12 inches (305) mm.
5.
Height Above Floor: 14 inches (356) mm.
6.
Post: 1-3/4 inches (44 mm) square by 10 feet (3048 mm) long maximum.
7.
Pilaster: 7 inches (177 mm) wide by 10 feet (3048 mm) long, maximum.
I.
Privacy and Urinal Screens: Floor anchored.
1.
Screen Panel Width: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** 58 inch height is available for solid polymer screens only. All other panel types available in 55 inch height. Delete screen panel height not required.
 
2.
Screen Panel Height: 58 inches (1473 mm).
3.
Screen Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** 12 inch height is available for solid polymer screens only. All other screen types available in 14 inch height. Delete height above floor not required.
 
4.
Height Above Floor: 12 inches (305) mm.
5.
Height Above Floor: 14 inches (356) mm.
6.
Pilaster: 7 inches (177 mm) wide by 70 inches (1778 mm) long.
7.
Post: 1-3/4 inches (44 mm) square by 70 inches (1778 mm) long.
J.
Privacy and Urinal Screens: Wall hung.
 
** NOTE TO SPECIFIER ** Delete screen panel size not required.
 
1.
Screen Panel Size: As scheduled and indicated on Drawings.
2.
Screen Panel Size: 18 inches (457 mm) wide by 42 inches (1067 mm) high.
3.
Screen Panel Size: 24 inches (610 mm) wide by 42 inches (1067 mm) high.
4.
Screen Panel Size: 30 inches (763 mm) wide by 42 inches (1067 mm) high.
5.
Screen Panel Size: 18 inches (457 mm) wide by 48 inches (1219 mm) high.
6.
Screen Panel Size: 24 inches (610 mm) wide by 48 inches (1219 mm) high.
7.
Height Above Floor: 18 inches (457 mm).
K.
Privacy and Urinal Screens: Ceiling hung.
1.
Screen Panel Size: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Ceiling height not to exceed 108 inches for powder coated steel, stainless steel, plastic laminate and phenolic. Phenolic pilasters over 84 inches require bracing. Solid polymer maximum ceiling height is 96 inches with bracing. 58 inch height is available for solid polymer screens only. All other screen types available in 55 inch height. Delete screen panel height not required
 
2.
Screen Panel Height: 58 inches (1473 mm).
3.
Screen Panel Height: 55 inches (1397 mm).
 
** NOTE TO SPECIFIER ** Delete height above floor not required.
 
4.
Height Above Floor: ______ inches.
5.
Height Above Floor: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
POWDER COATED STEEL TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Tension leveled, cold-rolled galvannealed steel face sheet, bonded under pressure to honeycomb core with non-toxic adhesive.
1.
Doors, Screens, and Panels: 1 inch (25 mm) thick; 22 gage (0.760 mm) steel.
 
** NOTE TO SPECIFIER ** Delete pilasters not required.
 
2.
Pilasters: Overhead Braced, Floor to Ceiling 1-1/4 inches (32 mm) thick, 22 gage (0.912 mm) steel.
3.
Pilasters: Floor Mounted, Ceiling Hung 1-1/4 inches (32 mm) thick, 18 gage (1.21 mm) steel.
4.
Edge Moldings: Continuous roll-formed interlocking, 22 gage (0.760 mm) steel crown molding, brazed and ground smooth at corners.
B.
Finish: Epoxy/polyester powder coat electrostatically applied to phosphate treated steel, baked to cure. Color as selected from manufacturer's standard colors.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
C.
No-Sight System: Required.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying shower stalls, or dressing compartments without doors.
 
D.
Door Hardware: Attached with theft resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1.
Finish: Chromium plated Zamac or Type 304.
2.
Finish: Stainless Steel, No. 4 satin finish.
 
** NOTE TO SPECIFIER ** Delete hinges not required.
 
3.
Hinges: Top hinge recessed and interlocked in door, with nylon pin in the plane of the door, through-bolted. Bottom hinge recessed in door, with mating box and pintle nylon cams providing the bearing surface; adjustable to allow door to rest at any position within a 270 degree range; through-bolted.
4.
Hinges: Continuous 54 inches (1372 mm), spring loaded, stainless steel piano hinge.
5.
Hinges: Continuous 54 inches (1372 mm), cam-action, stainless steel piano hinge.
6.
Strike and Keeper: With concealed latch assembly and provisions for external emergency access.
7.
Handicapped Access: ADA paddle handles on doors.
8.
Coat Hook and Bumper: Manufacturer's standard surface mounted. No tamper resistant screws required.
9.
Door Pull: Standard on ADA compartments.
10.
Fastening Hardware: Theft resistant heads.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
E.
Mounting Brackets: Chromium plated Zamac stirrup brackets with theft resistant screws.
F.
Mounting Brackets: Aluminum continuous brackets with theft resistant screws.
G.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
H.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, continuous brackets with theft resistant screws.
I.
Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 3 inches (76 mm) high secured to floor with internal clips.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
J.
Headrail: Manufacturer's standard, Anodized Aluminum with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
K.
Pilaster Anchors: Floor Anchored/Overhead Braced.
1.
Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment.
2.
Welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation.
L.
Pilaster Anchors: Floor Anchored.
1.
0.116 inches slotted stirrup bracket welded in base of pilaster, with two 3/8-inch diameter cadmium-plated studs anchoring bracket to floor.
2.
Concealed by pilaster shoe after installation.
M.
Pilaster Anchors: Ceiling Hung.
1.
0.116 inches slotted stirrup bracket welded to top of pilaster, with two 3/8-inch diameter cadmium-plated studs anchoring bracket to structure overhead.
2.
Concealed by pilaster shoe after installation.
N.
Pilaster Anchors: Floor Anchored and Ceiling Hung.
1.
Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment.
2.
Inverted stirrup welded to top of pilaster with "L" brackets coupled to stirrup bracket and overhead structure. Both base and top anchors concealed by pilaster shoe after installation.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
STAINLESS STEEL TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Tension leveled stainless steel face sheet with number 4 finish, bonded under pressure to honeycomb core with non-toxic adhesive.
1.
Doors, Screens, and Panels: 1 inch (25 mm) thick, 22 gage (0.793 mm) steel.
 
** NOTE TO SPECIFIER ** Delete pilasters not required.
 
2.
Pilasters: Overhead Braced, Floor to Ceiling, 1-1/4 inches (32 mm) thick, 22 gage (0.793 mm) steel.
3.
Pilasters: Floor Anchored, Ceiling Hung, 1-1/4 inches (32 mm) thick, 18 gage (1.27 mm) steel.
4.
Edge Moldings: Continuous roll-formed, interlocking 22 gage (0.793 mm) steel crown molding, welded and ground smooth at corners.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
5.
Finish: Type 304 stainless steel #4 Satin finish.
6.
Finish: Textured "diamond" pattern similar to Rigidized 5WL.
7.
Finish: Textured "leather grain" pattern similar to Rigidized 60-LTH.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction.
 
B.
No-Sight System: Required.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying shower stalls, or dressing compartments without doors.
 
C.
Door Hardware:
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1.
Finish: Chromium plated Zamac attached with theft resistant barrel nuts and shoulder screws.
2.
Finish: Type 304 Stainless Steel, No. 4 satin finish attached with theft resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete hinges not required.
 
3.
Hinges: Top hinge recessed and interlocked in door, with nylon pin in the plane of the door, through-bolted. Bottom hinge recessed in door, with mating box and pintle nylon cams providing the bearing surface; adjustable to allow door to rest at any position within a 270 degree range; through-bolted.
4.
Hinges: Continuous 54 inches (1372 mm), spring loaded, stainless steel piano hinge.
5.
Hinges: Continuous 54 inches (1372 mm), cam-action, stainless steel piano hinge.
6.
Strike and Keeper: With concealed latch assembly and provisions for external emergency access.
7.
Handicapped Access: ADA paddle handles on doors.
8.
Coat Hook and Bumper: Manufacturer's standard surface mounted. No tamper-resistant screws required.
9.
Door Pull: Standard on ADA compartments.
10.
Fastening Hardware: Theft resistant heads.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
D.
Mounting Brackets: Chromium plated Zamac stirrup brackets with theft resistant screws.
E.
Mounting Brackets: Aluminum continuous bracket with theft resistant screws.
F.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
G.
Mounting Brackets: Type 304 Stainless Steel, No. 4 satin finish continuous bracket with theft resistant screws.
H.
Pilaster Shoes: Type 304 stainless steel with number 4 finish. Minimum 3 inches high secured to floor w/internal clips.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
I.
Headrail: Manufacturer's standard, Anodized Aluminum; with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
J.
Pilaster Anchors: Floor Anchored/Overhead Braced.
1.
Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment.
2.
Welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment; concealed by pilaster shoe after installation.
K.
Pilaster Anchors: Floor Anchored.
1.
0.116 inches slotted stirrup bracket welded in base of pilaster, with two 3/8-inch diameter cadmium-plated studs anchoring bracket to floor.
2.
Concealed by pilaster shoe after installation.
L.
Pilaster Anchors: Ceiling Hung.
1.
0.116 inches slotted stirrup bracket welded to top of pilaster, with two 3/8-inch diameter cadmium-plated studs anchoring bracket to structure overhead.
2.
Concealed by pilaster shoe after installation.
M.
Pilaster Anchors: Floor Anchored and Ceiling Hung.
1.
Inverted stirrup with jack bolt for leveling during installation and permanent height adjustment, welded to base of pilaster, with "L" brackets coupled to stirrup bracket and floor for full range adjustment.
2.
Inverted stirrup welded to top of pilaster with "L" brackets coupled to stirrup bracket and overhead structure. Both base and top anchors concealed by pilaster shoe after installation.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
SOLID POLYMER TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Single sheet solid, homogenous HDPE plastic material formed from waterproof, non-absorbent, high-density polyethylene resins; mark-resistant self-lubricating surface; edges finished smooth.
1.
Material: Solid, homogenous HDPE; 1 inch (25 mm) thick.
2.
Rating: Class “B” Fire Rated per ASTM E 84.
3.
Edges: 1/4 inch (6 mm) radius machined edges.
4.
Heat Sink: Aluminum heat sink, to dissipate heat from incendiary devices used by vandals, attached to bottom of doors and panels.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction. Note to also select the piano hinge under the door hardware options following.
 
B.
No-Sight System: Required, including piano hinges.
C.
Finish: Pebble-textured homogenous color throughout material. Color as selected from manufacturer's standard colors.
 
** NOTE TO SPECIFIER ** Piano hinges are the only hinge type available with the no-sight system. Delete door hardware not required.
 
D.
Door Hardware: 8 inch (203 mm) aluminum wrap-around hinge.
1.
Hinges: Hinges shall be 8 inches (203 mm) and fabricated from heavy-duty extruded aluminum (6463-T5 alloy) with a bright dip anodized finish with wrap-around flanges, surface mounted and through bolted to doors and pilasters. Hinges operate and field with adjustable nylon cams. Cams can be set in 30 degree increments.
2.
Latch: Anodized extruded aluminum, with housing, slide bolt and button.
3.
Strike and Keeper: Anodized extruded aluminum with 6 inch (152 mm) wrap-around flanges.
4.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
5.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
E.
Door Hardware: Vault hinge.
1.
Top Hinge: Heavy-duty "bank vault" type, die-cast Zamac alloy with brushed chrome-plated finish; wrap-around pilaster and door mounting, through-bolted.
2.
Bottom Hinge: Same as top hinge, with gravity-acting cams.
3.
Latch: Non-ferrous, satin chrome-plated, slide latch.
4.
Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish.
F.
Door Hardware: Piano hinge.
1.
Hinge: Continuous 54 inches (1372 mm), spring loaded, stainless steel piano hinge.
2.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
3.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
G.
Door Hardware: Cam-action piano hinge.
1.
Hinge: Continuous 54 inches (1372 mm), cam-action, stainless steel piano hinge. Adjustable to hold door open to a set position up to 30 degrees.
2.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
3.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
H.
Door Hardware: Integral hinge.
1.
Hinges: 1/2 inch (13 mm) nylon gravity cam hinge with 3/16 inch (5 mm) stainless steel center pin and 1/2 inch (13 mm) nylon rod; integral to door and pilaster.
2.
Latch: Non-ferrous, satin chrome-plated, slide latch.
3.
Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish.
4.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
5.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required..
 
I.
Mounting Brackets: Standard, aluminum stirrup brackets with theft resistant barrel nuts and machine screws.
J.
Mounting Brackets: Provide optional aluminum continuous brackets with theft resistant barrel nuts and machine screws.
K.
Mounting Brackets: Provide optional PVC panel brackets, 54 inches (1372 mm) long, with theft resistant barrel nuts and machine screws.
L.
Mounting Brackets: Provide optional stainless steel continuous bracket with theft resistant barrel nuts and machine screws.
 
** NOTE TO SPECIFIER ** Delete pilaster shoes not required.
 
M.
Pilaster Shoes: Type 304 Stainless Steel No. 4 satin finish.
N.
Pilaster Shoes: Molded plastic, color as selected from manufacturer's standard colors.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
O.
Headrail: Manufacture's standard anodized aluminum rail with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
P.
Pilaster Anchors: Floor Anchored/Overhead Braced.
1.
Pilasters shall include a mounting system comprised of 1/4 inch by 1 inch (6 mm by 25 mm) stainless steel mounting bar attached to the pilaster, having 3/8 inch (9.5 mm) zinc plated steel lag bolts.
2.
Each mounting bar shall be secured to the building structure with 3/8 inch (9.5 mm) zinc plated steel studs.
3.
A shoe shall conceal each floor mounting, having an internal cross section conforming to the pilaster.
Q.
Pilaster Anchors: Ceiling Hung.
1.
Pilasters shall include a mounting system comprised of 1/4 inch by 1 inch (6 mm by 25 mm) stainless steel mounting bar attached to the pilaster in a GLOBAL PLUG LOC arrangement having 3/8 inch (9.5 mm) zinc plated steel bolts secured to 1/8 inch (3.2 mm) thick semi cylindrical PLUG LOC imbedded within a contoured aperture transversely piercing the core.
2.
Each mounting bar shall be secured to the building structure with 3/8 inch (9.5 mm) zinc plated steel studs.
3.
Cross bracing shall be 4 inches (102 mm) wide x 1 inch (25 mm) thick x appropriate length polymer (HDPE).
4.
A shoe shall conceal each ceiling mounting, having an internal cross section conforming to the pilaster.
R.
Pilaster Anchors: Floor and Ceiling Anchored.
1.
1/4 inch by 1 inch (6 mm by 25 mm) stainless steel mounting bars attached to the pilaster having 3/8 inch (9.5) zinc plated steel lag bolt.
2.
Each mounting bar shall be secured to the building structure with 3/8 inch (9.5 mm) zinc plated steel studs.
3.
A shoe shall conceal each floor and ceiling mounting, having an internal cross section conforming to the pilaster.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
PLASTIC LAMINATE TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Decorative plastic laminate bonded under pressure with non-toxic adhesive to wood core; edge banded prior to facing.
1.
Doors, Screens, and Panels: 7/8 inch (22 mm) thick particleboard; finished thickness of 1 inch (25 mm).
2.
Pilasters: 1-1/8 inches (29 mm) thick particleboard; finished thickness of 1-1/4 inch (32 mm). Reinforce pilaster with minimum 0.1196 inch (3 mm) thick steel sheet.
B.
Finish: Plastic laminate, color as selected from manufacturer's standard colors.
C.
Door Hardware:
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
1.
Finish: Chromium plated Zamac attached with theft resistant barrel nuts and shoulder screws.
2.
Finish: Type 304 Stainless Steel, No. 4 satin finish attached with theft resistant barrel nuts and shoulder screws.
 
** NOTE TO SPECIFIER ** Delete hinges not required.
 
3.
Hinges: Top and bottom hinges recessed into door with saddle on adjacent pilaster, providing bi-directional operation about axis within the plane of the door; adjustable cams supporting door, returning to resting position by gravity.
4.
Hinges: Continuous 54 inches (1372 mm), spring loaded, stainless steel piano hinge.
5.
Hinges: Continuous 54 inches (1372 mm), cam-action, stainless steel piano hinge.
6.
Strike and Keeper: Emergency access by lifting door.
7.
Latch: Manufacturer's standard surface mounted.
8.
Coat Hook and Bumper: Manufacturer's standard surface mounted. No tamper resistant screws required.
9.
Door Pull: Standard on ADA compartments.
10.
Fastening Hardware: Theft resistant heads.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required. Chromium-plated stirrup brackets are standard.
 
D.
Mounting Brackets: Standard, Chromium plated Zamac stirrup brackets with theft resistant screws.
E.
Mounting Brackets: Provide optional aluminum continuous brackets with theft resistant screws.
F.
Mounting Brackets: Provide optional Type 304 Stainless Steel, No. 4 satin finish, stirrup brackets with theft resistant screws.
G.
Mounting Brackets: Provide optional Type 304 Stainless Steel, No. 4 satin finish. continuous brackets with theft resistant screws.
H.
Pilaster Shoes: Type 304 Stainless Steel, No. 4 satin finish. Minimum 5 inches (127 mm) high secured to floor w/internal clips.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not using floor anchored/overhead braced construction.
 
I.
Headrail: Manufacturer's standard, Anodized Aluminum with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
J.
Pilaster Anchors: Floor Anchored/Overhead Braced.
1.
1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilaster to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
K.
Pilaster Anchors, Floor Anchored.
1.
1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners. Pilasters to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
L.
Pilaster Anchors: Ceiling Hung.
1.
1/4 inch (6 mm) by 1 inch (25 mm) steel bar secured to pilaster with 3/8 inch (9.5 mm) cadmium plated studs; leveling adjustment concealed by pilaster shoe after installation.
M.
Pilaster Anchors, Floor and Ceiling Anchored.
1.
1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster at bottom with 3/8 inch (9.5 mm) steel fasteners. 3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster at top to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods. Both top and base concealed by pilaster shoe after installation.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
SOLID PHENOLIC / COLOR-THRU TOILET COMPARTMENTS
A.
Doors, Panels, Screens, and Pilasters: Decorative surface sheet with solid phenolic core of melamine resin impregnated kraft paper fused under high temperature and pressure; edges machine sanded with a 45 degree radius edge. Manufacturer's standard.
1.
Doors and Pilasters: 3/4 inch (19 mm) thick.
2.
Panels and Screens: 1/2 inch (13 mm) thick.
 
** NOTE TO SPECIFIER ** Delete edges not required.
 
3.
Edges: Black core.
4.
Edges: Color-thru.
 
** NOTE TO SPECIFIER ** Delete fire rating required. Class B is standard and class A is optional - Black Core only.
 
5.
Fire Rated Material: Class B, ASTM E 84.
6.
Fire Rated Material: Class A, ASTM E 84.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if specifying standard compartment construction. Note to also select the piano hinge under the door hardware options following.
 
B.
No-Sight System: Required, including piano hinges.
C.
Finish: Solid phenolic/color-thru, as selected from manufacturer's standard colors.
 
** NOTE TO SPECIFIER ** Piano hinges are the only hinge type available with the no-sight system. Delete door hardware not required.
 
D.
Door Hardware: Vault hinge.
1.
Top Hinge: Heavy-duty "vault" type, die-cast aluminum alloy with brushed chrome-plated finish; wrap-around pilaster and door mounting, through-bolted.
2.
Bottom Hinge: Same as top hinge, with gravity-acting cams.
3.
Latch: Non-ferrous, satin chrome-plated, slide latch.
4.
Strike and Keeper: Permitting emergency access by lifting the door until latch is clear of keeper; satin chrome-plated finish.
5.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
6.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws.
E.
Door Hardware: Piano hinge.
1.
Hinges: Continuous piano hinge.
2.
Coat Hook and Bumper: Non-ferrous, chrome plated, with black rubber tip for doorstop.
3.
Fastening Hardware: Manufacturer's standard Type 304 stainless steel, No. 4 satin finish, with theft-resistant barrel nuts and machine screws.
F.
Door Hardware: Cam-action piano hinge.
1.
Hinge: Continuous 54 inches (1372 mm), cam-action, stainless steel piano hinge. Adjustable to hold door open to a set position up to 30 degrees.
2.
Coat Hook and Bumper: Non-ferrous, chrome-plated, with black rubber tip for doorstop.
3.
Fastening Hardware: Manufacturer's standard, Type 304 stainless steel, No. 4 satin finish, theft-resistant barrel nuts and machine screws.
 
** NOTE TO SPECIFIER ** Delete mounting brackets not required.
 
G.
Mounting Brackets: Standard, die-cast Type 304 stainless steel stirrup bracket, No. 4 satin finish, with stainless steel theft-resistant barrel nuts and machine screws of same material and finish.
H.
Mounting Brackets: Provide optional stainless steel continuous bracket Type 304 stainless steel, No. 4 satin finish, with stainless steel theft-resistant barrel nuts and machine screws of same material and finish.
I.
Mounting Brackets: Aluminum continuous brackets with theft resistant barrel nuts and machine screws.
J.
Pilaster Shoes: Type 304 stainless steel, No. 4 satin finish. Minimum 5 inches (127 mm) high secured to floor w/internal clips.
 
** NOTE TO SPECIFIER ** Delete paragraph below if overhead-braced compartments are not required.
 
K.
Headrail: Manufacturer's standard anodized aluminum rail with anti-grip profile.
 
** NOTE TO SPECIFIER ** Delete pilaster anchors not required.
 
L.
Pilaster Anchors, Floor Anchored/Overhead Braced.
1.
1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners.
2.
Pilaster to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
M.
Pilaster Anchors, Floor Anchored.
1.
1/4 inch (6 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster with 3/8 inch (9.5 mm) steel fasteners.
2.
Pilasters to be secured to floor with 3/8 inch (9.5 mm) studs and nuts. Leveling adjustment to be concealed by pilaster shoe after installation.
N.
Pilaster Anchors, Ceiling Hung.
1.
1/4 inch (6 mm) by 1 inch (25 mm) steel bar secured to pilaster with 3/8 inch (9.5 mm) cadmium plated studs.
2.
Leveling adjustment concealed by pilaster shoe after installation.
O.
Pilaster Anchors, Floor and Ceiling Anchored.
1.
1/4 inch (6 mm) by 1 inch (25mm) steel mounting bar secured to pilaster at bottom with 3/8 inch (9.5 mm) steel fasteners.
2.
3/8 inch (9.5 mm) by 1 inch (25 mm) steel mounting bar secured to pilaster at top to attach to overhead structural member, anchored with 3/8 inch (9.5 mm) threaded steel rods.
3.
Both top and base concealed by pilaster shoe after installation.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Inspect and prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Clean surfaces thoroughly prior to installation.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer’s recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer’s recommended installation tolerances and conditions.
1.
Verify dimensions of areas to receive compartments.
2.
Verify locations of built-in framing, anchorage, bracing, and plumbing fixtures.
3.2
INSTALLATION
A.
Install in accordance with approved shop drawings and manufacturer's instructions.
B.
Fasten components to adjacent materials and to other components using purpose-designed fastening devices.
C.
Adjust pilaster anchors for substrate variations; conceal anchors with pilaster shoes.
D.
Equip each compartment door with top and bottom hinges and door latch.
E.
Install door strike keeper on pilasters in alignment with door latch.
F.
Equip each compartment door with one coat hook and bumper.
G.
Installation Tolerances:
1.
Maximum variations from plumb or level: 1/8 inch (3 mm).
2.
Clearance between wall surface and panels or pilasters: 1-1/2 inch (38 mm) maximum.
3.3
ADJUSTING
A.
Adjust and align hardware to uniform clearance at vertical edge of doors.
B.
Adjust adjacent components for consistency of line or plane.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
C.
Remove factory protective coverings and clean finish surfaces in accordance with manufacturer's instructions before substantial completion.
3.5
SCHEDULE
 
** NOTE TO SPECIFIER ** If more than one type of partition is required, or more than one material, or more than one color or finish will be needed, a schedule may help to identify the types and where they are to be used. Consider the following examples when developing Project schedule. Delete if not required.
 
A.
Men's Locker Room No. ___: Stainless steel toilet compartments and urinal screens; compartments floor-to-ceiling, urinal screens wall-mounted; compartment separation partitions _______ color, pilasters _______ color.
B.
Women's Locker Room No. ___:
1.
Solid polymer shower compartments; compartment separation partitions _______ color, pilasters _______ color.
2.
Phenolic dressing compartments, floor-mounted overhead-braced; compartment separation partitions _______ color, pilasters _______ color, doors _______ color.
END OF SECTION