Customize this spec with SpecWizard
Download SECTION 10 21 13 TOILET COMPARTMENTS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 21 13
TOILET COMPARTMENTS
 
 
Copyright 2004 - 2004 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Hadrian; powder coated steel and stainless steel; standard and increased privacy styles toilet compartments; urinal screens; and solid plastic toilet compartments.
This section is based on the products of Hadrian Inc., which is located at:
7420 Clover Avenue
Mentor, OH 44060 USA
Tel: (440) 942-9118
Fax: (440) 942-9618
and
965 Syscon Road
Burlington, ON L7L 5S3 CANADA
Tel: (905) 333-0300
Fax: (905) 333-1841
http://www.hadrian-inc.com
[Click Here] for more information.
Hadrian manufactures powder coated steel and stainless steel headrail braced, floor mounted, and ceiling hung toilet compartments and urinal screens and solid plastic headrail braced, ceiling hung and floor-to-ceiling toilet compartments. In addition, the 'Elite' and 'Elite Plus' lines for metal provide increased privacy by extension of doors and panels closer to the floor and continuous brackets and door stops that block sightline gaps around doors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items and types below not required for project.
 
A.
Powder-Coated Steel:
1.
Headrail braced partitions.
2.
Ceiling hung partitions.
3.
Floor mounted partitions.
4.
Floor-to-ceiling pilaster partitions.
5.
Wall mounted urinal screens.
6.
Floor mounted urinal screens.
7.
Flange mounted urinal screens.
B.
Stainless Steel:
1.
Headrail braced partitions.
2.
Ceiling hung partitions.
3.
Floor mounted partitions.
4.
Floor-to-ceiling pilaster partitions.
5.
Wall mounted urinal screens.
6.
Floor mounted urinal screens.
7.
Flange mounted urinal screens.
C.
Solid Polymer (HDPE):
1.
Headrail braced partitions.
2.
Ceiling hung partitions.
3.
Floor-to-ceiling pilaster partitions.
4.
Wall mounted urinal screens.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications: Steel supports for ceiling hung partitions.
B.
Section 10 51 00 - Lockers.
C.
Section 10 28 00 - Toilet, Bath, and Laundry Accessories.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ****Delete references from the list below that are not actually required by the text on the edited section.
 
A.
ASTM A 65 3/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process
B.
ASTM A 24 0/A 240M - Standard Specification for Chromium and Chromium-Nickel Stainless Steel Plate, Sheet, and Strip for Pressure Vessels and for General Applications
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Show layout, door swings, clearance to fixtures, hardware, and methods of anchoring.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected or if stainless steel partitions are to be specified.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
F.
Operations and Maintenance Data: At completion of the project, furnish to the Owner two (2) copies of an Owner's Operation and Maintenance Manual.
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
A.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Mark packaging with numbering or nomenclature used on shop drawings.
B.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. The Manual shall consist of a hard cover three ring binder with the project name in the front. Include in the manual the following information: Maintenance instructions, Catalogue pages for each product, Name/Address and phone number of the Manufacturer and their Sales Agent, Copy of the final shop drawings.
1.8
WARRANTY
 
** NOTE TO SPECIFIER ** Delete below if solid plastic partitions are not required.
 
A.
The Toilet Partition manufacturer shall guarantee all solid plastic toilet partitions by written certification, for a period of 25 years against breakage, delamination, and corrosion of solid plastic parts.
 
** NOTE TO SPECIFIER ** Delete below if powder coated metal toilet partitions are not required.
 
B.
The toilet partition manufacturer shall guarantee all powder coated toilet partitions by written certification, for a period of 3 years against defects in material and workmanship. Warranty does not include installation errors, improper usage or vandalism.
 
** NOTE TO SPECIFIER ** Delete below if stainless steel toilet partitions are not required.
 
C.
The toilet partition manufacturer shall guarantee all stainless steel toilet partitions by written certification, for a period of 5 years against defects in material and workmanship. Warranty does not include installation errors, improper usage or vandalism.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Hadrian Inc., which is located at: 7420 Clover Ave. ; Mentor, OH 44060; Tel: 440-942-9118; Fax: 440-942-9618; Email: request info (mail@hadrian-inc.com); Web: www.hadrian-inc.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
 
** NOTE TO SPECIFIER ** For evaluation of substitutions, include submittals that are appropriate to scale of project and practical to handle.
 
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00; include the following with request for substitution:
1.
Product Data and finish sample submittals as described under Submittals.
2.
Full-size sample of partition, which will be returned to manufacturer.
 
** NOTE TO SPECIFIER ** Delete below if no powder coated steel or stainless steel partitions or screens used.
 
2.2
METAL COMPARTMENTS AND SCREENS
 
** NOTE TO SPECIFIER ** Choose only one of the following Toilet Compartment types (i.e.: (A) Headrail braced, (B) Ceiling hung, (C) Floor mounted or (D) Floor-to-ceiling).
** NOTE TO SPECIFIER ** Delete below if no metal headrail braced partitions used.
 
A.
Toilet Compartments: Headrail braced.
1.
Compartment Depth and Width: As indicated on drawings.
2.
Door Width: 23 inches (610 mm), minimum; at wheelchair accessible compartments, 36 inches (915 mm), minimum.
 
** NOTE TO SPECIFIER ** Door and panel heights are determined by the manufacturer's style. 'Standard' is 58 inches (1,473 mm) high; 'Elite' is 64 inches (1,626 mm) high and 'Elite Plus' has 72 inches (1,829 mm) high doors and 76 inches (1,930) high panels.
 
3.
Door and Panel Type:
a.
Style: Standard (58 inches / 1473 mm high doors and panels).
b.
Style: Elite (64 inches / 1626 mm high doors and panels).
c.
Style: Elite Plus (72 inches / 1829 mm high doors and 76 inches / 1930 mm high panels).
4.
Doors and Panels:
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is for 'Standard' and 'Elite' style compartments; the second is for 'Elite Plus' style compartments with increased privacy.
 
a.
Top at 69.5 inches (1765 mm) above finished floor.
b.
Top of door at 77.5 inches (1968mm) and top of panels at 81.5 inches (2070mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is for 'Standard' style compartments; the second is for 'Elite' and 'Elite Plus' style compartments with increased privacy.
 
c.
Bottom at 12 inches (305 mm) above finished floor.
d.
Bottom at 6 inches (152 mm) above finished floor.
5.
Pilaster Width: As required to fit space; minimum 3 inches (76 mm).
6.
Pilaster Height: 81.5 inches (2070 mm).
 
** NOTE TO SPECIFIER ** Delete below if no ceiling hung partitions used. Note that the ceiling height for ceiling hung partitions can be no higher than 96 inches (2440 mm). Any ceiling height can be used but it cannot exceed 96 inches (2440 mm).
 
B.
Toilet Compartments: Ceiling hung.
 
* NOTE TO SPECIFIER ** Delete one of the two following sentences. If the first is used, state the ceiling height.
 
1.
Ceiling Height:____ inches (____mm).
2.
Ceiling Height: 96 inches (2440 mm).
3.
Compartment Depth and Width: As indicated on drawings.
4.
Door Width: 23 inches (610 mm), minimum; at wheelchair accessible compartments, 36 inches (915 mm), minimum.
5.
Doors and Panels:
a.
Top at 69.5 inches (1765 mm) above finished floor.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is for 'Standard' style compartments; the second is for 'Elite' style compartments with increased privacy.
 
b.
Bottom at 12 inches (305 mm) above finished floor.
c.
Bottom at 6 inches (152 mm) above finished floor.
 
** NOTE TO SPECIFIER ** Door and panel heights are determined by the manufacturer's style. 'Standard' style is 58 inches (1,473 mm) high and 'Elite' style is 64 inches (1,626 mm) high.
 
6.
Door and Panel Type:
a.
Style: Standard (58 inches / 1473 mm high doors and panels).
b.
Style: Elite (64 inches / 1626 mm high doors and panels).
7.
Pilaster Width: As required to fit space; minimum 3 inches (76 mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is for 'Standard' style compartments; the second is for 'Elite' style compartments with increased privacy.
 
8.
Bottom of Pilasters: At 12 inches (305 mm) above finished floor.
9.
Bottom of Pilasters: At 6 inches (152mm) above finished floor.
 
** NOTE TO SPECIFIER ** Delete below if no floor mounted partitions used.
 
C.
Toilet Compartments: Floor mounted.
1.
Compartment Depth and Width: As indicated on drawings.
2.
Door Width: 23 inches (610 mm), minimum; at wheelchair accessible compartments, 36 inches (915 mm), minimum.
3.
Doors and Panels:
a.
Top at 69.5 inches (1765 mm) above finished floor.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is for 'Standard' style compartments; the second is for 'Elite' style compartments with increased privacy.
 
b.
Bottom at 12 inches (305 mm) above finished floor.
c.
Bottom at 6 inches (152 mm) above finished floor.
 
** NOTE TO SPECIFIER ** Door and panel heights are determined by the manufacturer's style. 'Standard' style is 58 inches (1,473 mm) high and 'Elite' style is 64 inches (1,626 mm) high.
 
4.
Door and Panel Type:
a.
Style: Standard (58 inches / 1473 mm high doors and panels).
b.
Style: Elite (64 inches / 1626 mm high doors and panels).
5.
Pilaster Width: As required to fit space; minimum 3 inches (76 mm).
6.
Pilaster Height: 69 inches (1753 mm).
 
** NOTE TO SPECIFIER ** Delete below if no floor to ceiling partitions used. Note that the ceiling height for floor to ceiling partitions can be no higher than 120 inches (3048 mm). Any ceiling height can be used but it cannot exceed 120 inches (3048 mm).
 
D.
Toilet Compartments: Floor to ceiling pilasters.
 
* NOTE TO SPECIFIER ** Delete one of the two following sentences. If the first is used, state the floor to ceiling height.
 
1.
Floor to Ceiling Height: ____ inches (____ mm).
2.
Floor to Ceiling Height: 96 inches (2440 mm).
3.
Compartment Depth and Width: As indicated on drawings.
4.
Door Width: 23 inches (610 mm), minimum; at wheelchair accessible compartments, 36 inches (915 mm), minimum.
5.
Doors and Panels:
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is for 'Standard' and 'Elite' style compartments; the second is for 'Elite Plus' style compartments with increased privacy.
 
a.
Top of door and panel 69.5 inches (1765 mm) above finished floor.
b.
Top of door at 77.5 inches (1968mm) and top of panel at 81.5 inches (2070mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is for 'Standard' style compartments; the second is for 'Elite' and 'Elite Plus' style compartments with increased privacy.
 
c.
Bottom at 12 inches (305 mm) above finished floor.
d.
Bottom at 6 inches (152 mm) above finished floor.
 
** NOTE TO SPECIFIER ** Door and panel heights are determined by the manufacturer's style. 'Standard' style is 58 inches (1,473 mm) high; 'Elite' style is 64 inches (1,626 mm) high and 'Elite Plus' style has 72 inches (1,829 mm) high doors and 76 inches (1,930) high panels.
 
6.
Door and Panel Type:
a.
Style: Standard (58 inches / 1473 mm high doors and panels).
b.
Style: Elite (64 inches / 1626 mm high doors and panels).
c.
Style: Elite Plus (72 inches / 1829 mm high doors and 76 inches / 1930 mm high panels).
7.
Pilaster Width: As required to fit space; minimum 3 inches (76 mm).
8.
Pilaster Height: As required to fit space; maximum 120 inches (3048mm).
 
** NOTE TO SPECIFIER ** Delete two of the following three sections. The first two (Wall Mounted and Floor Mounted) are typical for metal or wood stud and gypsum board walls. The third (Flange Mounted) is recommended only for solid concrete or masonry walls.
** NOTE TO SPECIFIER ** Delete below if no wall mounted urinal screens.
 
E.
Urinal Screens: Wall mounted.
 
** NOTE TO SPECIFIER ** Delete all but one of the following three paragraphs.
 
1.
Depth: 12 inches (305 mm).
2.
Depth: 18 inches (457 mm).
3.
Depth: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
4.
Height: 42 inches (1067 mm).
5.
Height: 48 inches (1219 mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is typical for metal or wood stud and gypsum board walls. The second is recommended only for solid concrete or masonry walls.
 
6.
Mounting: Stirrup brackets.
7.
Mounting: Full length T-shaped bracket with 3 inches (75 mm) wide mounting surface and 4 inches (102 mm) deep flange anchored into panel core; finish to match panels; attached with concrete anchors; only available for 18 inches (457mm) and 24 inches (610mm) deep screens.
 
** NOTE TO SPECIFIER ** Delete below if no floor mounted urinal screens.
 
F.
Urinal Screens: Floor mounted.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
1.
Depth: 24 inches (610 mm).
2.
Depth: 34 inches (864 mm).
3.
Other dimensions same as toilet compartments.
 
** NOTE TO SPECIFIER ** Delete below if no flange mounted urinal screens.
 
G.
Urinal Screens: Flange mounted.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
1.
Depth: 18 inches (457 mm).
2.
Depth: 24 inches (610 mm).
3.
Height: Top at 54 inches (1372 mm) and bottom at 12 inches (305 mm) above finished floor.
4.
Mounting: Full length T-shaped bracket with 3 inches (75 mm) wide mounting surface and 4 inches (102 mm) deep flange anchored into panel core; finish to match panels; attached with concrete anchors; only available for 18 inches (457mm) and 24 inches (610mm) deep screens.
2.3
METAL MATERlALS
 
** NOTE TO SPECIFIER ** Delete one of the following two descriptions of panels, pilasters, and doors. The first is powder coated steel. The second is stainless steel. All metal doors, panels and pilasters are all available with optional 1/8 inch (6mm) thick Peg-Board Masonite Reinforcing.
 
A.
Powder Coated Steel Panels, Pilasters, and Doors: Hollow steel sheet construction with formed edges welded and ground smooth.
1.
Steel Face Sheet: Panel flatness zinc coated galvanneal steel, ASTM A 65 3/A 653M Grade 33
2.
Edges: Interlocked under tension, welded, with roll-formed oval crown locking bar; corners mitered, welded, and ground smooth.
3.
Core: Honeycomb with maximum cell size of 1 inch (25 mm), laminated under pressure to face sheets.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is typical; the second is optional as a special order.
 
4.
Doors: 1 inch (25 mm) thick, with 22 gauge (0.8 mm) thick face sheets.
5.
Doors: 1 inch (25 mm) thick, with 20 gauge (0.9 mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is typical, the second is optional as a special order.
 
6.
Panels: 1 inch (25 mm) thick, with 22 gauge (0.8 mm) thick face sheets.
7.
Panels: 1 inch (25 mm) thick, with 20 gauge (0.9mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete below if no Headrail Braced Pilasters are specified.
 
8.
Headrail Braced Pilasters: shall be 1-1/4 inches (32 mm) thick, with 20 gauge (0.9 mm) thick face sheets. Top of headrail braced pilasters to be reinforced with 20 gauge (0.9mm) channel for strength and rigidity.
 
** NOTE TO SPECIFIER ** Delete below if no Ceiling Hung Pilasters are specified.
 
9.
Ceiling Hung Pilasters: shall be 1-1/4 inches (32mm) thick with 18 gauge (1.2mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete below if no Floor Mounted Pilasters are specified.
 
10.
Floor Mounted Pilasters: shall be 1-1/4 inches (32mm) thick with 18 gauge (1.2mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete below if no Floor to Ceiling Pilasters are specified.
 
11.
Floor to Ceiling Pilasters: shall be 1-1/4 inches (32 mm) thick, with 20 gauge (0.9 mm) thick face sheets. Top of headrail braced pilasters to be reinforced with 20 gauge (0.9mm) channel for strength and rigidity.
12.
Finish: High performance powder coating, electrostatically applied and oven cured to smooth uniform finish; preparation by cleaning and phosphatizing.
 
** NOTE TO SPECIFIER ** Delete two of the following three paragraphs. 22 standard colors are available, including 4 anti-graffiti and 4 special effects colors. Verify colors currently available.
 
13.
Color: One color to be selected from manufacturer's full line.
14.
Color: More than one color to be selected from manufacturer's full line.
15.
Color: ___________.
B.
Stainless Steel Panels, Pilasters, and Doors: Hollow stainless steel sheet construction with formed edges, welded and ground smooth.
1.
Steel Face Sheet: Type 304, #4 brushed finish stainless steel.
2.
Edges: Interlocked under tension, welded, with roll-formed oval crown locking bar; corners mitered, welded, and ground smooth.
3.
Core: Honeycomb of virgin, long fiber paper with maximum cell size of 1/2 inch (12.5 mm), laminated under pressure to face sheets.
4.
Doors: 1 inch (25 mm) thick, with 22 gauge (0.8 mm) thick face sheets.
5.
Panels: 1 inch (25 mm) thick, with minimum 22 gauge (0.8 mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete below if no Headrail Braced Pilasters are specified.
 
6.
Headrail Braced Pilasters: shall be 1-1/4 inches (32 mm) thick, with 20 gauge (0.9 mm) thick face sheets. Top of headrail braced pilasters reinforced with 20 gauge (0.9 mm) channel for strength and rigidity.
 
** NOTE TO SPECIFIER ** Delete below if no Ceiling Hung Pilasters are specified.
 
7.
Ceiling Hung Pilasters: shall be 1-1/4 inches (32mm) thick with 18 gauge (1.2mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete below if no Floor Mounted Pilasters are specified.
 
8.
Floor Mounted Pilasters: shall be 1-1/4 inches (32mm) thick with 18 gauge (1.2mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete below if no Floor to Ceiling Pilasters are specified.
 
9.
Floor to Ceiling Pilasters: shall be 1-1/4 inches (32mm) thick with 18 gauge (1.2mm) thick face sheets.
 
** NOTE TO SPECIFIER ** Delete two of the following three paragraphs. No.4 brushed finish is typical.
 
10.
Finish: No. 4 brushed.
11.
Finish: Embossed textured surface pattern; grain running vertically for lengths 60 inches (1524mm) and horizontally on longer lengths; maximum panel length 76 inches (1930 mm); no seams, splices, or channel brackets in face of panels, doors, or pilasters.
12.
Finish: Hybrid. Embossed textured surface pattern on the interior of the units and No. 4 brushed finish on the exterior of units.
 
** NOTE TO SPECIFIER ** Delete the section below if Masonite Reinforcing is NOT required.
 
C.
Masonite Reinforcing.
 
** NOTE TO SPECIFIER ** Delete below if Doors are NOT to be Masonite reinforced.
 
1.
Doors to be reinforced with 1/8 inch (6mm) thick Peg-Board Masonite.
 
** NOTE TO SPECIFIER ** Delete below if Panels are NOT to be Masonite reinforced.
 
2.
Panels to be reinforced with 1/8 inch (6mm) thick Peg-Board Masonite.
 
** NOTE TO SPECIFIER ** Delete below if Pilasters are NOT to be Masonite reinforced.
 
3.
Pilasters to be reinforced with 1/8 inch (6mm) thick Peg-Board Masonite.
D.
Attachments:
 
** NOTE TO SPECIFIER ** Of the attachment options below, choose ONLY ONE of either [Stirrup and U-Type Brackets] or [Full-Height Continuous Channels]. Delete paragraph below if Stirrup and U-type Brackets not used.
 
1.
Stirrup and U-Type Brackets:
a.
For panel-to-wall and pilaster-to-wall connections provide a minimum of 2- stirrup brackets per panel, 1-1/2 inches (38 mm) deep screwed to panels and walls.
b.
For panel-to-pilaster connections provide U-type brackets: 1-3/8 inches (35mm) deep.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Chrome plated zinc is typical.
 
c.
Material: Chrome plated zinc castings.
d.
Material: Stamped stainless steel, No.4 brushed finish.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
e.
Fasteners: Chrome plated zinc.
f.
Fasteners: Stainless steel.
 
** NOTE TO SPECIFIER ** Delete paragraph below if continuous channel attachments not used.
 
2.
Full-Height Continuous Channels:
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
a.
Depth of Channel: 1 inch (25 mm).
b.
Depth of Channel: 3 inches (76 mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
c.
Material: Powder coated galvanneal steel to match partition color.
d.
Material: #4 brushed stainless steel.
 
** NOTE TO SPECIFIER ** Delete following two paragraphs if headrail braced toilet partitions not used. The first is typical; the second is brushed to match stainless steel compartments.
 
E.
Headrail: Extruded aluminum, double-ridge anti-grip design, anodized finish, 1 by 1-5/8 inches (25 by 41 mm) with 0.060 inch (1.5 mm) wall thickness; attached to wall and pilasters with manufacturer's standard fittings; joints must occur at pilaster.
F.
Headrail: Extruded aluminum, double-ridge anti-grip design, brushed finish, 1 by 1-5/8 inches (25 by 41 mm) with 0.060 inch (1.5 mm) wall thickness; attached to wall and pilasters with manufacturers standard fittings; joints must occur at pilaster.
G.
Pilaster Shoes: Stainless steel, 4 inches (102 mm) high, one-piece welded design.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Polished is typical. Brushed is optional on stainless steel compartments.
 
1.
Finish: Polished.
2.
Finish: No.4 brushed.
H.
Door Hinges:
 
** NOTE TO SPECIFIER ** Choose ONLY ONE of the three door hinge types below.
** NOTE TO SPECIFIER ** Delete two of the following three sections. The first is typical; the second is heavy-duty and the third is a full-height continuous heavy-duty option.
 
1.
Standard Concealed Door Hinges:
a.
Top: Concealed hinge bracket with a high strength threaded metal hinge pin with a self-lubricating nylon sleeve.
b.
Bottom: Concealed gravity hinge; adjustable to set the door to rest at any position when not latched.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is typical; the second is brushed to match stainless steel.
 
c.
Material: Chrome plated zinc, polished finish.
d.
Material: Cast stainless steel, No.4 brushed finish.
2.
Wrap-Around Door Hinges:
a.
Top: Wrap-around hinge bracket with a high strength threaded metal hinge pin with a self-lubricating nylon sleeve.
b.
Bottom: Wrap around gravity hinge; adjustable to set the door to rest at any position when not latched.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is typical; the second is brushed to match stainless steel.
 
c.
Material: Chrome plated zinc, polished finish.
d.
Material: Cast stainless steel, No.4 brushed finish.
3.
Continuous Hinges:
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is to match powder coated partitions and the second is to match stainless steel partitions.
 
a.
Powder Coated, Zinc-Coated Steel: 16 gauge (1.5 mm), full-height continuous piano hinge, powder coated, zinc-coated steel with a stainless steel hinge pin.
b.
Stainless Steel: 16-gauge (1.5 mm), full-height continuous piano hinge, No. 4 brushed stainless steel finish, with a stainless steel hinge pin.
I.
Hinge Side Gap Filler:
 
** NOTE TO SPECIFIER ** Delete the following paragraph if not required or if a continuous hinge was specified.
 
1.
Hinge Side Gap Filler:
a.
Extruded aluminum channel fills the sightline gap between the door and pilaster; finished to match door and pilaster finish.
J.
Stop and Keepers:
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is typical and the second is for extra strength and privacy.
 
1.
Combined stop and keeper with 3/4 inch (19 mm) diameter bumper locked into place.
2.
Continuous stop and keeper: extruded aluminum, full length of door, with 1/4 inch (6 mm) wide continuous rubber bumper locked into place. Finish to match door and pilaster finish.
K.
Door Latches: Concealed, mortised turn latch with face plate flush with edge face of door; exterior turn slot for emergency access.
1.
On wheelchair access doors provide turn lever that does not require fingertip grip.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. The first is typical and the second is a brushed finish to match stainless steel.
 
2.
Material: Chrome plated zinc, polished finish.
3.
Material: Cast stainless steel, No.4 brushed finish.
L.
Hooks: Combination hook and bumper; rubber tip; one on each door.
 
** NOTE TO SPECIFIER ** Delete one of the following paragraphs. Polished finish is typical brushed finish for stainless steel compartments is available.
 
1.
Material: Chrome plated zinc, polished finish.
2.
Material: Cast stainless steel, No.4 brushed finish.
M.
Door Pulls for Outswinging Doors: Pulls mounted on outside.
 
** NOTE TO SPECIFIER ** Delete one of the following paragraphs. Polished finish is typical brushed finish for stainless steel compartments is available.
 
1.
Material: Chrome plated zinc, polished finish.
2.
Material: Cast stainless steel, No.4 brushed finish.
N.
Door Stops for Outswinging Doors: Stops mounted on wall to stop swing.
 
** NOTE TO SPECIFIER ** Delete one of the following paragraphs. Polished finish is typical brushed finish for stainless steel compartments is available.
 
1.
Material: Chrome plated zinc, polished finish.
2.
Material: Cast stainless steel, No.4 brushed finish.
O.
Fasteners: Provide fasteners of type appropriate to members being fastened and substrate to which they are being fastened.
 
** NOTE TO SPECIFIER ** Delete below if no high density polyethylene (HDPE) solid plastic partitions are used. Polyethylene's self-lubricating surface is resistant to marking and can be maintained effectively with ordinary household cleaners. Material is ideal for toilet partition installations, especially those exposed to heavy use.
 
2.4
SOLID POLYMER PARTITIONS AND SCREENS
A.
Toilet Compartments: Standard Headrail braced.
1.
Compartment Depth and Width: As indicated on drawings.
2.
Door Width: 22 inches (559 mm), minimum; at wheelchair accessible compartments, 36 inches (915 mm), minimum.
3.
Doors and Panels:
a.
Top at 69 inches (1753 mm) above finished floor.
b.
Bottom at 14 inches (356 mm) above finished floor.
4.
Door and Panel Heights:
a.
Standard Style Doors and Panels: 55 inches (1397 mm) high with straight edges.
5.
Pilaster Width: As required to fit space; minimum 3 inches (76 mm).
6.
Pilaster Height: 82 inches (2083 mm).
7.
Color: One solid color to be selected from manufacturer's full line.
B.
Toilet Compartments: Standard Ceiling Hung.
1.
Compartment Depth and Width: As indicated on drawings.
2.
Door Width: 22 inches (559 mm), minimum; at wheelchair accessible compartments, 36 inches (915 mm), minimum.
3.
Doors and Panels:
a.
Top at 69 inches (1753 mm) above finished floor.
b.
Bottom at 14 inches (356 mm) above finished floor.
4.
Door and Panel Heights:
a.
Standard Style Doors and Panels: 55 inches (1397 mm) high with straight edges.
5.
Pilaster Width: As required to fit space; minimum 3 inches (76 mm).
6.
Pilasters shall be securely and rigidly fastened to structural steel or pre-cast concrete supporting member in ceiling (note: wood support is not acceptable) by means of two heavy hanging studs permitting vertical adjustment between bottom of supporting member and finished ceiling line. Heavy hanging studs shall be attached to pilasters by means of a heavy duty, 3/8 inch (10 mm) thick mounting bracket. The ceiling fastening shall be concealed and protected by a 3 inches (76 mm) high stainless steel pilaster shoe. Ceiling hung partitions shall be additionally stabilized by means of a 3 inches (76 mm) stabilizer mounted 7 feet (2134 mm) from the finished floor continuous around the interior of the stall.
7.
Color: One solid color to be selected from manufacturer's full line.
C.
Toilet Compartments: Standard Floor to Ceiling.
1.
Compartment Depth and Width: As indicated on drawings.
2.
Door Width: 22 inches (559 mm), minimum; at wheelchair accessible compartments, 36 inches (915 mm), minimum.
3.
Doors and Panels:
a.
Top at 69 inches (1753 mm) above finished floor.
b.
Bottom at 14 inches (356 mm) above finished floor.
4.
Door and Panel Heights:
a.
Standard Style Doors and Panels: 55 inches (1397 mm) high with straight edges.
5.
Pilaster Width: As required to fit space; minimum 3 inches (76 mm).
6.
Pilasters shall be securely and rigidly fastened to structural steel or pre-cast concrete supporting member in the ceiling (note: wood support is not acceptable) by means of two heavy hanging studs permitting vertical adjustment between bottom of supporting member and finished ceiling line. Heavy hanging studs to be attached to pilasters by means of a heavy duty, 3/8 inch (10 mm) thick mounting bracket. Pilasters shall be fastened to the floor on vertically adjustable floor brackets. Floor and ceiling connections shall be concealed and protected by a 3 inches (76 mm) high stainless steel pilaster shoe.
7.
Color: One solid color to be selected from manufacturer's full line.
D.
Standard Style:
 
** NOTE TO SPECIFIER** Delete material not required.
 
1.
Material: Panels, pilasters and doors of certified Class B HDPE solid plastic.
2.
Material: Panels, pilasters and doors of 100% post consumer recycled polyethylene (HDPE) solid plastic.
3.
Doors: 1 inch (25 mm) thick by 55 inches (1397 mm) high straight cut with fine radius edges.
4.
Panels: 1 inch (25 mm) thick by 55 inches (1397 mm) high straight cut with fine radius edges.
5.
Pilasters: 1 inch (25 mm) thick by 82 inches (2083 mm) high straight cut with fine radius edges.
 
** NOTE TO SPECIFIER** Delete if ceiling hung or floor to ceiling partitions required.
 
6.
Headrail: 1-1/4 inches (32mm) by 1-3/4 inches (44mm) extruded anodized aluminum with anti-grip design. Wall thickness to be 1.5mm (0.060) and shall be securely attached to wall and pilasters with manufacturers fittings in such a way as to make a rigid installation. All joints in headrails shall be made at a pilaster.
7.
Hardware and Fittings:
a.
Door Hinges: 1/8-inch (3 mm) thick extruded clear anodized, 8 inches (203 mm) rounded aluminum hinges, which wrap around both the door and pilaster. Hinges shall be fastened to door and pilaster with tamper-proof 6-lobe security head stainless steel thru-bolts and to the edge of door and pilaster with #10 by 1-inch (25 mm) screw. Top hinges shall have adjustable nylon cams. Strike-keeper and throw latch shall be of extruded clear anodized aluminum.
 
** NOTE TO SPECIFIER** Delete two of the following three paragraphs. Aluminum brackets are standard, plastic and stainless channels are options.
 
b.
Wall Connections: Three heavy-duty aluminum brackets.
c.
Wall Connections: Full height continuous plastic channels.
d.
Wall Connections: Full height continuous stainless steel channels.
 
** NOTE TO SPECIFIER ** Delete two of the following three paragraphs. Aluminum is standard, plastic and stainless steel are options.
 
e.
Panel to Pilaster Connection: Full-height continuous aluminum channels.
f.
Panel to Pilaster Connection: Full-height continuous plastic channels.
g.
Panel to Pilaster Connection: Full-height continuous stainless steel channels.
h.
Coat Hook & Bumper: Solid cast zinc hook and oversized black rubber bumper that functions as both a door stop and bag hook.
i.
Fasteners are theft-proof 6-lobe security head stainless steel screws.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Stainless steel shoes are standard, plastic is an option. Delete both if ceiling hung or floor to ceiling partitions required.
 
j.
Floor Anchors: Pilasters shall be fastened to the floor with a 3 inches (76mm) high stainless steel pilaster anchor shoe.
k.
Floor Anchors: Pilasters shall be fastened to the floor with a 3 inches (76mm) high plastic anchor shoe.
 
** NOTE TO SPECIFIER ** Delete below if no wall mounted solid polymer urinal screens.
 
E.
Urinal Screens: Wall mounted.
1.
Standard Type: Standard type shall have square edges.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
a.
Depth: 18 inches (457 mm).
b.
Depth: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
2.
Height: 42 inches (1067 mm).
3.
Height: 48 inches (1219 mm).
4.
Mounting: Stirrup brackets.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions in locations indicated on drawings.
B.
Adjust hardware for proper operation of doors.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION