Download SECTION 10 21 16.19 SHOWER AND TUB ENCLOSURES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 21 16.19
SHOWER AND TUB ENCLOSURES
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Transolid, a Division of Trumbull Industries, Inc.; solid surfaces.
This section is based on the products of Transolid, a Division of Trumbull Industries, Inc., which is located at:
400 Dietz Rd.
Warren, OH 44483
Toll Free Tel: 800-766-2452
Fax: 330-339-4426
Email: request info (sales@transolid.com)
Web: www.transolid.com
[ Click Here ] for additional information.
Transolid creates and manufactures high-quality surfacing solutions for the home and commercial environments such as multi-family housing, healthcare, university. From solid surface to quartz and granite, Transolid offers an elegant and durable surface for any taste or budget.
For the home, we offer vanity tops, solid surface shower walls and pans, solid surface tub surrounds, as well as Solid Surface, quartz and granite kitchen surfaces and kitchen sinks. Transolid also provides toilets and lavatories of the highest performance levels, with industry leading warranties as well.
For the commercial market, we can customize any of our high-performance products at prices considerably more affordable than our competitors. We will tailor custom packages specific to your project requirements and standards.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Shower and tub enclosures.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 23 05 00 - Common Work Results for HVAC.
C.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
International Association of Plumbing and Mechanical Officials (IAPMO) IGC 154-2012 - Shower and Tub/Shower Enclosures and Shower Panels.
B.
American Society of Mechanical Engineers (ASME) A112.18.1 - Plumbing Supply Fittings.
C.
Canadian Standards Association (CSA) B125.125.1-11 - Plumbing Supply Fittings.
D.
Uniform Plumbing Code - Canadian (cUPC).
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods and diagrams.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer's standard published limited warranty provisions and term.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Transolid, a Division of Trumbull Industries, Inc., which is located at: 400 Dietz Rd.; Warren, OH 44483; Toll Free Tel: 800-766-2452; Fax: 330-339-4426; Email: request info (sales@transolid.com); Web: www.transolid.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
SHOWER AND TUB ENCLOSURES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Shower Bases:
 
** NOTE TO SPECIFIER ** Delete model not required.
 
1.
Model: Single Threshold Custom Shower Base as manufactured by Transolid.
a.
Material: 100 percent solid surface exterior with reinforced composite substrate.
 
** NOTE TO SPECIFIER ** Delete threshold not required.
 
b.
Threshold: Standard 4 inches (102 mm).
c.
Threshold: Zero Roll-in 7/16 inch (11 mm).
 
** NOTE TO SPECIFIER ** Standard dimensions. Custom shower base dimensions available. Must be supplied with order. Delete size not required.
 
d.
Size: Minimum - 26 inches (660 mm) x 32 inches (813 mm) Maximum - 36 inches (914 mm) x 42 inches (1067 mm).
e.
Size: Minimum - 38 inches (965 mm) x 32 inches (813 mm) Maximum - 48 inches (1219 mm) x 42 inches (1067 mm).
f.
Size: Minimum - 50 inches (1270 mm) x 32 inches (813 mm) Maximum - 60 inches (1524 mm) x 42 inches (1067 mm).
g.
Size: Minimum - 62 inches (1575 mm) x 32 inches (813 mm) Maximum - 72 inches (1829 mm) x 42 inches (1067 mm).
h.
Size: Minimum - 86 inches (2184 mm) x 32 inches (813 mm) Maximum - 96 inches (2438 mm) x 60 inches (1524 mm).
 
** NOTE TO SPECIFIER ** Drain location 5 inches (127 mm) maximum adjustment from the center either left or right.
 
i.
Drain Location: As indicated or required.
j.
Finish: Bubble pattern texture.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
k.
Color: White.
l.
Color: Biscuit.
m.
Color: Matrix Khaki.
2.
Model: Single Threshold Decor Standard Shower Bases as manufactured by Transolid.
a.
Material: 100 percent solid surface exterior with reinforced composite substrate.
b.
Threshold: Standard 4-1/4 inches (108 mm).
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
c.
Center Drain: 36 inches (914 mm) x 36 inches (914 mm) PAN3636SCC.
d.
Center Drain: 48 inches (1219 mm) x 34 inches (864 mm) PAN3448SCC.
e.
Tub Replacement End Drain Left (L) Drain: 60 inches (1524 mm) x 32 inches (813 mm) PAN3260SLC.
f.
Tub Replacement End Drain Right (R) Drain: 60 inches (1524 mm) x 32 inches (813 mm) PAN3260SRC.
g.
Neo Angle Center Drain: 36 inches (914 mm) x 36 inches (914 mm) PAN3636NCC.
h.
Neo Angle Center Drain: 38 inches (965 mm) x 38 inches (965 mm) PAN3838NCC.
i.
Neo Angle Center Drain: 42 inches (1067 mm) x 42 inches (1067 mm) PAN4242NCC.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
j.
Color: White A5.
k.
Color: Cameo A6.
l.
Color: Biscuit A7.
m.
Color: Moonlight A1.
n.
Color: Desert Earth A0.
o.
Color: Seaside A2.
p.
Color: Peppered Sage A3.
q.
Color: Sand Castle A4.
r.
Color: Matrix White A8.
s.
Color: Matrix Dusk B0.
t.
Color: Matrix Khaki B1.
u.
Color: Matrix Sand B2.
v.
Color: Matrix Summit B9.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Shower Bases, Direct-to-Stud/Remodel:
 
** NOTE TO SPECIFIER ** Delete model not required.
 
1.
Model: Slim Single Threshold ADA Shower Base - Collapsible Threshold as manufactured by Transolid.
a.
Material, 100 percent solid surface exterior with reinforced composite substrate.
b.
1 inch (25 mm) collapsible bumper shall allow for wheelchair access into the shower and protects the rest of the bathroom by containing water inside the shower.
c.
Features a concealed drain with removable cover that brings both a design element and comfort to your shower experience. Lift-off cover allows for easy cleaning.
d.
Meets or exceeds the following specifications:
1)
IAPMO IGC 154-2012.
2)
ASME A112.18.1.
3)
CSA B125.125.1-11.
4)
cUPC.
5)
Shower Base shall be ADA-adaptable and shall comply with the Americans with Disabilities Act when installed per requirements of the 2010 ADA Standards for Accessible Design, Section 608 Shower Compartments, of the Act.
e.
10 Year Limited Residential Warranty / 3 Year Commercial Warranty.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
f.
Size: 39-1/2 inches x 37-3/4 inches (1003 mmm x 959 mm) FC3938.
g.
Size: 63-1/2 inches x 37-3/4 inches (1613 mm x 959 mm) FC6338.
h.
Finish: 2-1/4 inches x 2-1/4 inches (57 mm x 57 mm) tile pattern.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
i.
Color: 91 White Carrara.
j.
Color: 94 Sand Mountain.
k.
Color: 96 Almond Sky.
l.
Color: 01 White.
m.
Color: 86 Sea Shore.
2.
Model: Slim Single Threshold ADA Shower Base - Trench Drain as manufactured by Transolid.
a.
Material, 100 percent solid surface exterior with reinforced composite substrate.
b.
1/2 inch (13 mm) solid surface water retainer greatly improves trench drain performance by directing majority of water to the central drain. Any remaining water is easily corralled with the trench drain.
c.
Features a concealed drain with removable cover that brings both a design element and comfort to your shower experience. Lift-off cover allows for easy cleaning.
d.
Meets or exceeds the following specifications:
1)
IAPMO IGC 154-2012.
2)
ASME A112.18.1.
3)
CSA B125.125.1-11.
4)
cUPC
5)
Shower Base is ADA-adaptable and will comply with the Americans with Disabilities Act when installed per requirements of the 2010 ADA Standards for Accessible Design, Section 608 Shower Compartments, of the Act.
e.
10 Year Limited Residential Warranty / 3 Year Commercial Warranty.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
f.
Size: 39-1/2 inches x 37-3/4 inches (1003 mmm x 959 mm) FG3938.
g.
Size: 63-1/2 inches x 37-3/4 inches (1613 mm x 959 mm) FG6338.
h.
Finish: 2-1/4 inches x 2-1/4 inches (57 mm x 57 mm) tile pattern.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
i.
Color: 91 White Carrara.
j.
Color: 94 Sand Mountain.
k.
Color: 96 Almond Sky.
l.
Color: 01 White.
m.
Color: 86 Sea Shore.
3.
Model: Slim Single Threshold Retrofit Flush Mount Base as manufactured by Transolid.
a.
Material, 100 percent solid surface exterior with reinforced composite substrate.
b.
1 inch (25 mm) solid surface water retainer "speed bump" directs water to the drain and contains water inside shower.
c.
1-3/4 inches (44 mm) flat area in front of water retainer accommodates use of a shower door.
d.
3/4 inch (19 mm) slim front edge provides flush mounting that would be level with bathroom floor for easy walk-in entry.
e.
Features a concealed end drain with removable cover that brings both a design element and comfort to your shower experience. Lift-off cover allows for easy cleaning.
f.
Meets or exceeds the following specifications:
1)
IAPMO IGC 154-2012.
2)
ASME A112.18.1.
3)
CSA B125.125.1-11.
4)
cUPC.
5)
Shower Base shall be ADA-adaptable and shall comply with the Americans with Disabilities Act when installed per requirements of the 2010 ADA Standards for Accessible Design, Section 608 Shower Compartments, of the Act.
g.
10 Year Limited Residential Warranty / 3 Year Commercial Warranty.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
h.
Size: Tub Replacement End Drain Left (L) Drain: 60 inches (1524 mm) x 32 inches (813 mm) FW6032L.
i.
Size: Tub Replacement End Drain Right (R) Drain: 60 inches (1524 mm) x 32 inches (813 mm) FW6032R.
j.
Finish: 2-1/4 inches x 2-1/4 inches (57 mm x 57 mm) tile pattern.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
k.
Color: 91 White Carrara.
l.
Color: 92 Silver Mocha.
m.
Color: 94 Sand Mountain.
n.
Color: 96 Almond Sky.
o.
Color: 01 White.
p.
Color: 67 Matrix Khaki.
q.
Color: 08 Biscuit.
r.
Color: 86 Sea Shore.
4.
Model: Slim Single Threshold Shower Base as manufactured by Transolid.
a.
Material, 100 percent solid surface exterior with reinforced composite substrate.
b.
Low threshold minimalist design is only 3 inches (76 mm) high for easy entry and exit. Drain location: center, left or right hand as indicated or required.
c.
Features a concealed drain with removable cover that brings both a design element and comfort to your shower experience. Lift-off cover allows for easy cleaning.
d.
Meets or exceeds the following specifications:
1)
IAPMO IGC 154-2012.
2)
ASME A112.18.1.
3)
CSA B125.125.1-11.
4)
cUPC
e.
10 Year Limited Residential Warranty / 3 Year Commercial Warranty.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
f.
Center Drain: 36 inches (914 mm) x 36 inches (914 mm) F3636.
g.
Center Drain: 48 inches (1219 mm) x 34 inches (864 mm) F3448.
h.
Center Drain: 60 inches (1524 mm) x 36 inches (914 mm) F6036.
i.
Tub Replacement End Drain Left (L) Drain: 60 inches (1524 mm) x 30 inches (762 mm) F6030L.
j.
Tub Replacement End Drain Right (R) Drain: 60 inches (1524 mm) x 30 inches (762 mm) F6030R.
k.
Tub Replacement End Drain Left (L) Drain: 60 inches (1524 mm) x 32 inches (813 mm) F06032L.
l.
Tub Replacement End Drain Right (R) Drain: 60 inches (1524 mm) x 32 inches (813 mm) F06032R.
m.
Finish: 2-1/4 inches x 2-1/4 inches (57 mm x 57 mm) tile pattern.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
n.
Color: 91 White Carrara.
o.
Color: 92 Silver Mocha.
p.
Color: 94 Sand Mountain.
q.
Color: 96 Almond Sky.
r.
Color: 01 White.
s.
Color: 67 Matrix Khaki.
t.
Color: 08 Biscuit.
u.
Color: 86 Sea Shore.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Showers:
1.
Decor as manufactured by Transolid.
2.
Shower Walls - General:
a.
Material, 100 percent solid surface exterior with reinforced composite substrate.
b.
Walls shall be designed to be attached to moisture-resistant wall board, or directly over tile with supplied adhesive. Walls shall be trimmable for custom fit.
c.
Integrated pieces shall fit together for an easy, clean installation.
d.
Three piece wall kit shall include two end walls, back wall and trim kit which includes 2 corner cove molding pieces, 2 corner blocks, finish trim to fit along the top of wall panels and down the outer sides to the shower base, one 11-oz. tube color-matched caulk, three 11-oz. tubes 100% silicone adhesive and one roll mounting tape.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
e.
Color: A5 White.
f.
Color: A6 Cameo.
g.
Color: A7 Biscuit.
h.
Color: A1 Moonlight.
i.
Color: A0 Desert Earth.
j.
Color: A2 Seaside.
k.
Color: A3 Peppered Sage.
l.
Color: A4 Sand Castle.
m.
Color: A8 Matrix White.
n.
Color: B0 Matrix Dusk.
o.
Color: B1 Matrix Khaki.
p.
Color: B2 Matrix Sand.
q.
Color: B9 Matrix Summit.
r.
5 Year Limited Residential Warranty / 1 Year Commercial Warranty.
 
** NOTE TO SPECIFIER ** Delete accessory not required.
 
s.
Corner soap dish SOAPDISH03.
t.
Window trim kit WTK03636.
u.
Recessed shampoo caddy ACCESS0001.
v.
Recessed shampoo caddy ACCESS0002.
w.
Recessed shampoo caddy ACCESS0003.
x.
Double corner shelf ACCESS0004.
y.
Corner seat SEAT1818.
z.
Shower door.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
3.
Model: 36 inches (914 mm) x 36 inches (914 mm) Shower - WK363672/96 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: PAN3636SCC.
4.
Model: 48 inches (914 mm) x 36 inches (914 mm) Shower - WK364872/96 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: PAN3448SCC.
5.
Model: 60 inches (1524 mm) x 32 inches (813 mm) Shower - WK326072/96 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: PAN3260SLC/RC.
6.
Model: 36 inches (914 mm) x 36 inches (914 mm) Neo-Angle Shower - WK36NE72/96 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: PAN3636NCC.
7.
Model: 38 inches (965 mm) x 38 inches (965 mm) Neo-Angle Shower - WK38NE72/96 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: PAN3838NCC.
8.
Model: 42 inches (1067 mm) x 42 inches (1067 mm) Neo-Angle Shower - WK42NE72/96 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower base: PAN4242NCC.
9.
Model: 60 inches (1524 mm) x 32 inches (813 mm) Bathtub Walls - WK326060/72 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Showers, Direct-to-Stud:
1.
Showers - General:
a.
Thick 1/4 inch (6 mm) 100% solid surface material bonded to a 1-1/4 inches (32 mm) thick aluminum honeycomb polyurethane filled backer for superior strength. Solid surface material shall be easy to clean and shall not support bacteria growth.
b.
Three-piece wall design glues directly to studs with supplied adhesive. Back wall can be alternately installed with aluminum hanging rail provided.
c.
Aluminum channel joints for easy installation and uniform structure.
d.
Four wall shelves included for convenient storage.
 
** NOTE TO SPECIFIER ** Option. Delete if not required.
 
e.
Dome top slides in place and sits on top of the shower walls forming a complete 8 feet (2438 mm) shower enclosure. The dome contains waterproof UL approved 12 volt LED light(s) (40 year life).
f.
Meets or exceeds the following specifications:
1)
IAPMO IGC 154-2012.
2)
ASME A112.18.1.
3)
CSA B125.125.1-11.
4)
cUPC.
g.
10 Year Limited Residential Warranty / 3 Year Commercial Warranty.
 
** NOTE TO SPECIFIER ** Delete finish and color not required.
 
h.
Finish: 16 inches x 16 inches (406 mm x 406 mm) square tile pattern.
i.
Transition Color: 91 White Carrara.
j.
Transition Color: 94 Sand Mountain
k.
Transition Color: 96 Almond Sky.
 
** NOTE TO SPECIFIER ** ADA showers only additional plain finish and colors available. Delete colors not required.
 
l.
Finish: Plain pattern.
m.
Plain Color: 01 White.
n.
Plain Color: 86 Sea Shore.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
2.
Model: 36 inches (914 mm) x 36 inches (914 mm) Shower - DKWF3668 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: F3636.
3.
Model: 48 inches (914 mm) x 34 inches (864 mm) Shower - DKWF4848 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: F4834.
4.
Model: 60 inches (1524 mm) x 30 inches (762 mm) Shower - DKWF6008 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: F6030L/R.
5.
Model: 60 inches (1524 mm) x 32 inches (813 mm) Shower - DKWF6028 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: F6032L/R.
6.
Model: 60 inches (1524 mm) x 36 inches (914 mm) Shower - DKWF6068 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: F6036.
7.
Model: 39.5 inches x 37.75 inches (1003 mm x 959 mm) ADA Shower - DKWFG3988 (Trench Design) as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: FG3938.
8.
Model: 39.5 inches x 37.75 inches (1003 mm x 959 mm) ADA Shower - DKWFC3988 (Collapsible Threshold) as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: FC3938.
9.
Model: 63.5 inches x 37.75 inches (1613 mm x 959 mm) ADA Shower - DKWFG6388 (Trench Design) as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: FG6338.
10.
Model: 63.5 inches x 37.75 inches (1613 mm x 959 mm) ADA Shower - DKWFC6388 (Collapsible Threshold) as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: FC6338.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Showers, Remodel:
1.
Showers - General:
a.
Thick 1/4 inch (6 mm) 100% solid surface material for superior strength and easy cleaning. Surface shall not support bacteria growth.
b.
Walls shall be designed to be attached to moisture-resistant wall board, or directly over tile with supplied adhesive. Walls are trimmable for custom fit.
c.
Integrated pieces shall fit together for an easy, clean installation.
d.
Two wall shelves shall be included for convenient storage.
e.
Wall kit includes two wrap around front edge trim pieces, front and side top bullnose trim pieces with coped, mitered inside corners, two inside flat corner molding pieces, one 1-oz. tube mounting adhesive, four 11-oz. tubes 100% silicone adhesive and one roll mounting tape.
f.
10 Year Limited Residential Warranty / 3 Year Commercial Warranty.
 
** NOTE TO SPECIFIER ** Options. Delete options not required.
 
g.
Extension wall panels add up to 24 inches (305 mm) of height to extend shower walls to ceiling.
h.
Three wall pockets, horizontal, vertical or arched as indicated or required.
i.
Window trim kit.
 
** NOTE TO SPECIFIER ** Delete finish and colors not required.
 
j.
Finish: Subway or 16 inches x 16 inches (406 mm x 406 mm) tile pattern by model.
k.
Transition Color: 11 Storm.
l.
Transition Color: 02 Cameo.
m.
Transition Color: 14 Sand.
n.
Transition Color: 05 Almond.
o.
Finish: Plain pattern.
p.
Plain Color: 01 White.
q.
Plain Color: 08 Biscuit.
r.
Plain Color: 67 Matrix Khaki.
s.
Plain Color: 86 Sea Shore.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
2.
Model: 36 inches (914 mm) x 36 inches (914 mm) Shower - RBE3667 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base:F3636.
3.
Model: 48 inches (914 mm) x 36 inches (914 mm) Shower - RBE4867 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: F4834.
4.
Model: 60 inches (1524 mm) x 36 inches (914 mm) Shower - RBE6067 as manufactured by Transolid.
 
** NOTE TO SPECIFIER ** Delete shower base not required.
 
a.
Shower Base: F6030L/R.
b.
Shower Base: F6032L/R.
c.
Shower Base: F6036.
5.
Model: 60 inches (1524 mm) x 32 inches (813 mm) Tub Walls - RBE6026 as manufactured by Transolid.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION