Download SECTION 10 22 13 WIRE MESH PARTITIONS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 22 13
WIRE MESH PARTITIONS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Folding Guard; safety and security wire mesh products.
.
This section is based on the products of Folding Guard, which is located at:
5858 W. 73rd Street
Bedford Park, IL 60638
Tel: (708) 325-0400
Fax: (708) 325-0450
Email: sales@foldingguard.com
Web: www.foldingguard.com
For over 40 years, Folding Guard Corporation has been the premier choice for wire mesh safety and security products. Folding Guard Corporation offers sales and service through dealers throughout North America.
At Folding Guard(R), our mission is to continually improve our quality practices and employee involvement to manufacture the best wire product solutions for all your safety, security, and storage needs.
Our sales, customer service, design and engineering professionals are at your service and committed to your complete satisfaction every step of the way.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project. Add items that apply to project.
 
A.
Welded wire mesh partition assemblies.
B.
Framed Welded Wire Partitions.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete
B.
Section 04 27 23 - Cavity Wall Unit Masonry
C.
Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Complete layout and fabrication drawings.
D.
Keys: Turn over keys for door locks to Owner at completion of project.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 10 years experience manufacturing products similar to those specified.
B.
Installer Qualifications: Minimum 2 years experience installing products similar to those specified.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's properly labeled unopened packaging until ready for installation.
B.
Store products in a dry, weather protected location. Do not store outside or allow getting wet.
1.6
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Folding Guard, which is located at: 5858 W. 73rd St.; Bedford Park, IL 60638; Toll Free Tel: 800-622-2214; Tel: 312-829-3500; Fax: 312-829-8388; Email: request info (sales@foldingguard.com); Web: www.foldingguard.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the paragraphs for the products required and delete those not required.
 
2.2
WELDED WIRE MESH PARTITIONS
 
** NOTE TO SPECIFIER ** Qwik-Fence(R) Welded Wire Partitions is an extremely tough, but attractive, system for separating and securing any space. We secure galvanized wire in a grid pattern welded at each intersection. The process produces a wire mesh partition panel that is substantially stronger than woven wire partitions. The modular component system makes planning, installing, and relocating easy in any space.
Modular panels stack together to form partitions up to 20 feet in height. Hardware is accessible from inside the partition for additional security. Universal line and corner posts are installed every 8 feet on center. Extension posts can be added to increase the height of any Qwik-Fence enclosure without reinstallation.
 
A.
Partition Assembly: Model Qwik-Fence partitions as manufactured by Folding Guard. Provide to the size(s) indicated on the Drawing.
1.
Modular Panel Sizes: Modular panels are available in the following sizes.
a.
8 feet by 1 foot
b.
8 feet by 2 foot
c.
8 feet by 3 foot
d.
8 feet by 4 foot
e.
8 feet by 5 foot
f.
10 feet by 1 foot
g.
10 feet by 2 foot
h.
10 feet by 3 foot
i.
10 feet by 4 foot
j.
10 feet by 5 foot
2.
Panel Construction:
 
** NOTE TO SPECIFIER ** Select one of the following 3 panel paragraphs and delete those not required. Note that mesh with 1-1/2 inches (38 mm) by 3 inches (76 mm) grid openings is standard.
 
a.
Fabricated of No. 8 gauge (0.160 inch) (4 mm) galvanized welded-wire mesh with 1-1/2 inches (38 mm) by 3 inches (76 mm) grid openings and 1-1/2 inches (38 mm) bends on top and bottom. Modifiable in the field.
b.
Fabricated of No. 8 gauge (0.160 inch) (4 mm) galvanized welded-wire mesh with 1-1/2 inches (38 mm) by 1-1/2 inches (38 mm) grid openings and 1-1/2 inches (38 mm) bends on top and bottom.
c.
Panels are welded at each intersection of the steel mesh wires.
3.
Posts: Posts are universal 2 inch (51 mm) by 2 inch (51 mm), 14-gauge galvanized steel. Posts are welded to 6 inch (151 mm) by 2 inch (51 mm) by 1/4 inch (6 mm) mounting plate.
a.
Posts are available at the following heights:
1)
8 feet 0 inches (2.4 m) Universal Post (Standard)
2)
8 feet 0 inches (2.4 m) Post Flat
3)
8 feet 0 inches (2.4 m) Post Flat/Offset
4)
1 feet 0 inches (0.30 m) Extension Post
5)
2 feet 0 inches (0.61 m) Extension Post
6)
3 feet 0 inches (0.91 m) Extension Post
7)
4 feet 0 inches (1.22 m) Extension Post
8)
6 feet 0 inches (1.83 m) Extension Post
9)
8 feet 0 inches (2.44 m) Extension Post
10)
Custom height (specify ________).
b.
Wire mesh is attached to universal posts by six panel clips and six #12-14 by 1 inch (25.4 mm) zinc plated self-drilling/self-tapping screws.
4.
Doors:
 
** NOTE TO SPECIFIER ** Select one or more of the following three Door paragraphs and delete those not required.
 
a.
Hinged Doors: Pre-hung standard 94 inch (2.39 M) clear-height opening. 8-gauge galvanized welded-wire mesh.
1)
Width:
 
** NOTE TO SPECIFIER ** Select one the following paragraphs and delete the one not required.
 
a)
Single door, 3 foot (0.91 M)
b)
Single door, 4 foot (1.22 M)
c)
Pair doors, 3 foot (0.91 M) (two 3 foot panels)
d)
Pair doors, 4 foot (1.22 M) (two 4 foot panels)
2)
Frame: 1/2 inch (12.7 mm) by 1-1/4 inches (31.8 mm) by 1/2 inch (12.7 mm) 14 gauge U-channel on the horizontal members, with 5/8 inch 15.9 mm) by 1-1/4 inches (31.8 mm) by 5/8 inch (15.9 mm) steel C-channel on the vertical members (full frame). Two horizontal reinforcing bars consist of 4 steel u-channels 3/8 inch (9.5 mm) by 1 inch (25.4 mm) by 3/8 inch (9.5 mm) securely riveted through the wire mesh.
b.
Sliding Doors: Pre-hung with standard 94 inch (2.39 M) clear-height opening. 8-gauge galvanized welded-wire mesh with grid openings matching panels.
1)
Type/Size:
 
** NOTE TO SPECIFIER ** Select one the following paragraphs and delete the one not required.
 
a)
Single Sliding/3 foot (0.91 M)
b)
Single Sliding/4 foot (1.22 M)
c)
Single Sliding/5 foot (1.52 M)
d)
Single Sliding/6 foot (1.83 M)
e)
Single Sliding/8 foot (2.44 M)
f)
Single Sliding/10 foot (3.05 M)
g)
Pair Sliding/8 foot (2.44 M) consisting of two 4 foot wide panels.
h)
Pair Sliding/10 foot (3.05 M) consisting of two 5 foot wide panels.
2)
Frame: 1/2 inch (12.7 mm) by 1-1/4 inches (31.8 mm) by 1/2 inch (12.7 mm) 14 gauge U-Channel on the horizontal members, with 5/8 inch (15.9 mm) by 1-1/4 inch (31.8 mm) by 5/8 inch (15.9 mm) steel c-channel on the vertical members (full frame). Two horizontal reinforcing bars consist of 4 steel u-channels 3/8 inch (9.5 mm) by 1 inch (25.4 mm) by 3/8 inch (9.5 mm) securely riveted through the wire mesh. Entire frame is riveted and clenched, providing a unitized frame.
3)
Track/Hangers: Door equipped with a heavy box track, two 2-1/8 inch (54 mm) diameter four-wheel ball bearing hangers, and bottom guide channel.
5.
Door Hardware Options:
a.
All hardware included.
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required. Consult with factory for other options.
 
b.
Built-in cylinder lock, keyed different, Standard.
c.
Built-in cylinder lock, keyed alike.
d.
Built-in double cylinder lock, keyed different.
e.
ADA-compliant lock
f.
Push-button lock
g.
Electric strike/card reader locks
h.
Interlock switches
i.
Crash/panic bars
j.
Spring hinges
k.
Automatic closures
l.
Service window.
m.
Padlock hasp.
6.
Component Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required. Consult factory for additional information.
 
a.
Roof Support
b.
Ceiling Tube
c.
Ceiling Wall Angle
d.
Wall Kit
e.
Service Window Kit
f.
Top Post Extension
g.
Header 2 inch by 2 inch (51 mm by 51 mm)
h.
Capping Channel 96 inches (2.44 m)
i.
Roof
j.
8 foot (2.44 m) Door Transom Kit to Fit 8 foot (2.44 m) Door into 10 foot (3.05m) Frame.
k.
10 foot (3.05 m) Door Transom Kit to Fit 10 foot (3.05 m) Door into 2 foot (0.61 M) Frame.
7.
Finish: Spray paint coating is not acceptable.
 
** NOTE TO SPECIFIER ** Select the galvanized or powder coat from the following paragraphs and delete the one not required.
 
a.
Galvanized.
b.
Power Coat: Color as follows:
1)
Custom as specified by the Architect.
 
** NOTE TO SPECIFIER ** Saf-T-Fence(R) partitions are a modular system of posts, wire mesh panels, and doors, with ample options in each. All components are manufactured for exact fit and easy assembly. These systems combine higher security, structural strength, and great flexibility.
 
B.
Partition Assembly: Model Saf-T-Fence partitions as manufactured by Folding Guard. Provide to the size(s) indicated on the Drawing. Modular panels are available in the following sizes.
1.
System 7 foot High: 7 foot (2.13 m) high post, 82 inch (2.08 M) high panel, and 7 foot (2.13 m) high door with pull handle, cylinder lock, and thumb turn. Includes a 2 inch (51 mm) sweep space under panel at floor level.
a.
Panel Width:
1)
10 inches (254 mm)
2)
16 inches (406 mm)
3)
19 inches (483 mm)
4)
22 inches (559 mm)
5)
28 inches (711 mm)
6)
34 inches (863 mm)
7)
46 inches (1168 mm)
8)
58 inches (1473 mm)
2.
System 8 foot High: 8 foot (2.4 m) high post, 94 inch (2.39 M) high panel, and 7 foot (2.13 m) high door and 11 inch (.28 m) transom with pull handle, cylinder lock, and thumb turn. Includes a 2 inch (51 mm) sweep space under panel at floor level.
a.
Panel Width:
1)
10 inches (254 mm)
2)
16 inches (406 mm)
3)
19 inches (483 mm)
4)
22 inches (559 mm)
5)
28 inches (711 mm)
6)
34 inches (863 mm)
7)
46 inches (1168 mm)
8)
58 inches (1473 mm)
3.
System 10 foot High: Starts with 8 foot (2.4 m) system and adds extension posts and panels as follows. 8 foot (2.4 m) system includes a 2 inch (51 mm) sweep space under panel at floor level.
a.
Extension Panel Width:
1)
10 inches (254 mm)
2)
16 inches (406 mm)
3)
19 inches (483 mm)
4)
22 inches (559 mm)
5)
28 inches (711 mm)
6)
34 inches (863 mm)
7)
46 inches (1168 mm)
8)
58 inches (1473 mm)
9)
70 inches (1778 mm)
10)
94 inches (2378 mm)
4.
Panel Construction: Panels shall be welded of No. 10 gauge (0.135 inch) (3.4 mm) steel wire in a 1-1/4 inches (32 mm) by 2-1/2 inches (64 mm) grid openings with wires securely welded to steel angle frames.
5.
Vertical and horizontal frames shall be 1-1/2 inches (38 mm) by 1-1/2 inches (38 mm)14 gauge steel angle. Corner joint construction shall be a lap joint design, with one full width 3/16 inches (5 mm) weld at each corner junction.
6.
Wire mesh panels to be supported by 2 inches square (51 mm) 16 gauge steel tube, welded to a 2 inches (61 mm) by 6 inches (152 mm) by 1/4 inch (6 mm) steel base plate.
a.
Attachment of wire mesh partitions to posts is by four 1/4 (6 mm) inch by 2-1/2 inch (64 mm) carriage bolts furnished with the panel as standard.
b.
Optional attachment of wire mesh partitions to posts to be accomplished by means of galvanized Drop-N-Lock System for ease of installation and removal for temporary egress to the work cell. Specify as required.
7.
Sliding door frame shall be 1-1/2 inches by 1-1/2 inches (38 mm by 38 mm) 14 gauge angle on all four sides (full frame). Horizontal reinforcing at 42 inches (1067 mm) high shall be a formed 8 inch (203 mm) wide fender plate, welded in place with two angles 1 inch by 1 inch (25 mm by 25 mm) top and bottom, secured to side frames with a minimum of five weld points each side. Door shall be equipped with a heavy box track, two 2-1/8 inch (54 mm) diameter four-wheel ball bearing hangers, and bottom guide channel.
8.
Hinged door frame shall be 1-1/2 inches by 1-1/2 inches (38 mm by 38 mm) 14 gauge angle on all four sides (full frame), with 1-1/2 inches (38 mm) pair of butt hinges. Horizontal reinforcing at 42 inches (1067 mm) high shall be a formed 8 inch (203 mm) wide fender plate, welded in place with two angles 1 inch by 1 inch (25 mm by 25 mm) top and bottom, secured to side frames with a minimum of five weld points each side.
9.
Door Hardware:
a.
All hardware included.
10.
Door Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs and delete those not required. Consult with factory for other options.
 
a.
Built-in cylinder lock, keyed different, Standard.
b.
Built-in cylinder lock, keyed alike.
c.
Built-in double cylinder lock, keyed different.
d.
ADA-compliant lock
e.
Push-button lock
f.
Electric strike/card reader locks
g.
Interlock switches
h.
Crash/panic bars
i.
Spring hinges
j.
Automatic closures
k.
Service window.
l.
Padlock hasp.
m.
Panel roof to match wall panels.
11.
Finish: Spray paint coating is not acceptable.
 
** NOTE TO SPECIFIER ** Select the galvanized or powder coat from the following paragraphs and delete the one not required.
 
a.
Power Coat: Medium Gloss Black, Standard.
b.
Power Coat: Color as follows:
1)
Custom as specified by the Architect.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install plumb level, and securely anchored to floor and to other structural members where indicated.
C.
Adjust doors for smooth, easy operation.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION