Download SECTION 10 26 16 BUMPERS AND WALL GUARDS - RETAIL for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 26 16
BUMPERS AND WALL GUARDS - RETAIL
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER **McCue Corp.; bumpers and wall guards for retail applications.
This section is based on the products of McCue Corp. which is located at:
13 Centennial Dr.
Peabody, MA 01960
Toll Free: (800) 800-8503
Tel: (978) 741-8500
Fax: (978) 741-2542
Email:customercare@mccue.com
Web:www.mccue.com
Click Here for additional information.
McCue creates new, innovative products that provide the highest-quality asset protection and damage prevention for your business. We help you protect your building, your equipment, and your people and your vendors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete product types not required.
 
A.
Bumpers.
B.
Wall guards.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 06 41 14 - Plastic Laminate Faced Architectural Cabinets (064100) - Architectural Wood Casework.
C.
Section 09 28 13 - Cementitious Backing Boards.
D.
Section 10 26 13 - Corner Guards.
E.
Section 10 26 41 - Bullet Resistant Panels.
F.
Section 10 26 41 - Bullet Resistant Panels.
G.
Section - .
H.
Section 33 12 23 - Water Utility Pumping Stations.
I.
Section 11 42 00 - Food Preparation Equipment.
J.
Section 11 21 53 - Barber and Beauty Shop Equipment (101200) - Display Cases.
K.
Section 11 21 53 - Barber and Beauty Shop Equipment (112100) - Retail and Service Equipment.
L.
Section 11 21 53 - Barber and Beauty Shop Equipment (112200) - Refrigerated Display Equipment.
M.
Section 11 21 53 - Barber and Beauty Shop Equipment (112113) - Cash Registers and Checking Equipment.
N.
Section 12 30 00 - Casework (123559) - Display Casework.
O.
Section 28 13 00 - Access Control (281713) - Self-Check In and Kiosk Visitor Systems.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit data on each type of product and accessory.
1.
Storage and handling requirements and recommendations.
2.
Preparation and installation instructions and recommendations.
3.
Cleaning methods.
 
** NOTE TO SPECIFIER ** Delete samples if not required.
 
C.
Verification Samples: For each product and accessory selected, provide sample representing actual products and accessories to be installed.
1.4
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
1.
Store in covered area away from direct sunlight.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
1.5
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
** NOTE TO SPECIFIER **We stand behind every product we offer. It's as simple as that. If a product has a defect in materials or workmanship, we will, for a period of twelve months, replace the product at no cost to you. All issues will be rectified within (30) days from the time you alert us there is a problem. We cannot, however, be responsible for any misuse or misapplication of our products. Delete warranty if not required.
 
1.6
WARRANTY
A.
Warranty: Manufacturer's standard form against defects in material and workmanship.
1.
Warranty Period: One year from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: McCue Corp., which is located at: 13 Centennial Dr.; Peabody, MA 01960; Toll Free Tel: 800-800-8503; Tel: 978-741-8500; Fax: 978-741-2542; Email: request info (rwest@mccue.com); Web: www.mccuecorp.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
BUMPERS AND WALL GUARDS
 
** NOTE TO SPECIFIER ** GreenGuard is McCue's protective bumper that provides improved impact performance, delivers simply beautiful aesthetics and is 100% recyclable. GreenGuard 1 is our most versatile offering, suitable for a variety of applications. Delete if not required.
 
A.
Rigid Bumpers - 1-inch:
1.
Basis of Design: GreenGuard 1 as manufactured by McCue Corp
2.
Material: Polycarbonate, 100 percent recyclable.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Rigid GreenGuard Top.
1)
Width: 1.12 inches (29 mm).
2)
Depth: 0.88 inches (22 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Quick Stop End Cap.
e.
Snap-on 90-degree Outside Corner.
f.
Snap-on 135-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Metal-reinforced corners made to order for fixture angles between 95 and 175 degrees.
 
g.
Snap-on Custom Corner: _____.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
5.
Color: 401 Black.
6.
Color: 101 Gray.
7.
Color: 111 Silver.
8.
Color: 501 Red.
9.
Color: 105 Steel Gray.
10.
Color: 601 Beige.
11.
Color: 602 Brown.
12.
Color: 604 Light Caramel.
13.
Color: 609 Putty.
14.
Color: 801 White.
15.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** Ideal for protecting rounded or curved surfaces on fixtures, columns, checkstands and service counters. One row, two rows or more, the only decorative limit to the uses of CartGuard 1 is your imagination. Delete if not required.
 
B.
Flexible Bumpers - 1-inch: Flexible damage protection designed for curved fixtures, merchandisers, walls and vestibules.
1.
Basis of Design: CartGuard 1 Flex as manufactured by McCue Corp
2.
Material: Recycled PVC.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Minimum Radius: 4 inches (102 mm).
5.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Flexible CartGuard Top.
1)
Width: 1.12 inches (29 mm).
2)
Depth: 0.88 inches (22 mm).
3)
Roll Length: 72 feet (21946 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Quick Stop End Cap.
e.
Snap-on 90-degree Outside Corner.
f.
Snap-on 135-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Metal-reinforced corners made to order for fixture angles between 95 and 175 degrees.
 
g.
Snap-on Custom Corner: _____.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
6.
Color: 401 Black.
7.
Color: 101 Gray.
8.
Color: 111 Silver.
9.
Color: 501 Red.
10.
Color: 601 Beige.
11.
Color: 602 Brown.
12.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** GreenGuard is McCue's protective bumper that provides improved impact performance, delivers simply beautiful aesthetics and is 100% recyclable. GreenGuard 2 provides more substantial protection in a variety of applications. Delete if not required.
 
C.
Rigid Bumpers - 2-inch:
1.
Basis of Design: GreenGuard 2 as manufactured by McCue Corp
2.
Material: Polycarbonate, 100 percent recyclable.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Rigid GreenGuard Top.
1)
Width: 2 inches (51 mm).
2)
Depth: 1.14 inches (29 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Quick Stop End Cap.
e.
Snap-on 90-degree Outside Corner.
f.
Snap-on 135-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Metal-reinforced corners made to order for fixture angles between 95 and 175 degrees.
 
g.
Snap-on Custom Corner: _____.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
5.
Color: 401 Black.
6.
Color: 609 Putty.
7.
Color: 604 Light Caramel.
8.
Color: 111 Silver.
9.
Color: 602 Brown.
10.
Color: 501 Red.
11.
Color: 101 Gray.
12.
Color: 701 Blue.
13.
Color: 105 Steel Gray.
14.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** Our impact-resistant bumper provides reliable protection and a simply beautiful, curved aesthetic. It's designed to fit rounded fixture corners or other curved applications for strong, seamless protection. Delete if not required.
 
D.
Flexible Bumpers - 2-inch: Flattens out upon impact and releases impact energy away from store fixtures.
1.
Basis of Design: CartGuard 2 Flex as manufactured by McCue Corp
2.
Material: Recycled PVC.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Minimum Radius: 4 inches (102 mm).
5.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Flexible CartGuard Top.
1)
Width: 2 inches (51 mm).
2)
Depth: 1.14 inches (29 mm).
3)
Roll Length: 72 feet (21946 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Quick Stop End Cap.
e.
Snap-on 90-degree Outside Corner.
f.
Snap-on 135-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Metal-reinforced corners made to order for fixture angles between 95 and 175 degrees.
 
g.
Snap-on Custom Corner: _____.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
6.
Color: 401 Black.
7.
Color: 101 Gray.
8.
Color: 111 Silver.
9.
Color: 604 Light Caramel.
10.
Color: 201 Green.
11.
Color: 105 Steel Gray.
12.
Color: 601 Beige.
13.
Color: 501 Red.
14.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** GreenGuard is McCue's protective bumper that provides improved impact performance, delivers simply beautiful aesthetics and is 100% recyclable. GreenGuard 3 provides superior protection with a striking, ribbed aesthetic to hide scratches. Delete if not required.
 
E.
Rigid Bumpers - 3-inch:
1.
Basis of Design: GreenGuard 3 as manufactured by McCue Corp
2.
Material: Polycarbonate, 100 percent recyclable.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Rigid GreenGuard Top.
1)
Width: 3 inches (76 mm).
2)
Depth: 0.90 inches (23 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Snap-on 90-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Metal-reinforced corners made to order for fixture angles between 95 and 175 degrees.
 
e.
Snap-on Custom Corner: _____.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
5.
Color: 401 Black.
6.
Color: 101 Gray.
7.
Color: 501 Red.
8.
Color: 111 Silver.
9.
Color: 601 Beige.
10.
Color: 105 Steel Gray.
11.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** GreenGuard is McCue's protective bumper that provides improved impact performance, delivers simply beautiful aesthetics and is 100% recyclable. GreenGuard 8, our widest, flat bumper profile is designed for maximum wall protection and styled with ribs to resist scratching. Delete if not required.
 
F.
Rigid Bumpers - 8-inch:
1.
Basis of Design: GreenGuard 8 as manufactured by McCue Corp
2.
Material: Polycarbonate, 100 percent recyclable.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Rigid GreenGuard Top.
1)
Width: 8 inches (203 mm).
2)
Depth: 1.0 inches (25 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Snap-on 90-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
5.
Color: 401 Black.
6.
Color: 101 Gray.
7.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** StreamLine 2 is a sleek, slim bumper made from recyclable polycarbonate that provides improved impact performance while delivering a beautiful aesthetic. Attaches to the same universal mounting base as our existing 21/2 bumper. Delete if not required.
 
G.
Rigid Bumper: Streamline 2:
1.
Basis of Design: StreamLine 2 as manufactured by McCue Corp
2.
Material: Polycarbonate, 100 percent recyclable.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Low profile design saves space.
5.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Rigid StreamLine Top.
1)
Width: 2 inches (51 mm).
2)
Depth: 0.70 inches (18 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Snap-on 90-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
6.
Color: 401 Black.
7.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** StreamLine Flex, our sleek, impact-resistant bumper provides reliable protection and a beautiful, curved aesthetic. It's designed to fit rounded fixture corners or other curved applications for strong, seamless protection.. Delete if not required.
 
H.
Flexible Bumper: Streamline 2 Flex:
1.
Basis of Design: StreamLine Flex as manufactured by McCue Corp
2.
Material: Recycled PVC.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Minimum Radius: 3 inches (76 mm).
5.
Low profile design saves space.
6.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Flexible StreamLine Top.
1)
Width: 2 inches (51 mm).
2)
Depth: 0.70 inches (18 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Snap-on 90-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
7.
Color: 401 Black.
8.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** Edge, our new, rectangular bumper offers a sophisticated, streamlined look - a sleek, modern choice. Made from polycarbonate, it diffuses shock from impacts, is entirely maintenance free and attaches to the same 21/2 universal mounting base, making it easy to swap styles. Delete if not required.
 
I.
Rigid Bumper: Edge:
1.
Basis of Design: Edge Bumper as manufactured by McCue Corp
2.
Material: Polycarbonate, 100 percent recyclable.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Low profile design saves space.
5.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Edge Top.
1)
Width: 2 inches (51 mm).
2)
Depth: 0.70 inches (18 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Snap-on 90-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
6.
Color: 401 Black.
7.
Color: 101 Gray.
8.
Color: 111 Silver.
9.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** EdgeFlex, our sleek, impact-resistant bumper provides reliable protection and a beautiful, curved aesthetic. Made from PVC, it diffuses shock from impacts, is entirely maintenance free and attaches to the same 21/2 universal mounting base, making it easy to swap styles. Delete if not required.
 
J.
Flexible Bumpers: Edge Flex:
1.
Basis of Design: EdgeFlex as manufactured by McCue Corp
2.
Material: PVC.
3.
Parts snap together for easy installation and guaranteed alignment.
4.
Low profile design saves space.
5.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Edge Top.
1)
Width: 2 inches (51 mm).
2)
Depth: 0.70 inches (18 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: PVC.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Snap-on 90-degree Outside Corner.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
6.
Color: 401 Black.
7.
Color: 602 Brown.
8.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** Using a shock-diffusing foundation, we designed a seamless, stainless steel bumper system. It installs in minutes, sits flush to the wall, requires no maintenanceand resists everything from fingerprints, to rust, to direct hits by shopping carts. Delete if not required.
 
K.
Stainless Steel Bumpers:
1.
Basis of Design: Stainless Steel Bumper as manufactured by McCue Corp
2.
Material: Stainless steel with recycled polycarbonate base.
3.
All hardware is concealed by stainless steel cover.
4.
Brute impact forces are distributed along the face of the steel bumper and transferred to the polycarbonate foundation.
5.
Components:
 
** NOTE TO SPECIFIER ** Delete components not required.
 
a.
Top: Stainless Steel Top.
1)
Width: 2 inches (51 mm).
2)
Depth: 0.70 inches (18 mm).
3)
Length: 12 feet (3658 mm).
b.
Mounting Base: Polycarbonate.
1)
Length: 12 feet (3658 mm).
c.
Snap-on End Cap.
d.
Snap-on 90-degree Outside Corner.
e.
Snap-on Quick Stop End Cap.
 
** NOTE TO SPECIFIER ** Whether you are trying to protect new or existing walls, columns, millwork corners or just trying to cover up old damage, CartGuard Vertical Bumper gets the job done quickly and easily. It's simple and economical solution for vertical corner protection. Delete if not required.
 
L.
Vertical Bumper System
1.
Basis of Design: CartGuard V as manufactured by McCue Corp.
2.
Material: PVC.
3.
Parts snap together for easy installation and alignment.
4.
Impact absorbing PVC takes a hit and redistributes impact energy away from fixtures and walls.
5.
Components
a.
Top: PVC Top.
1)
Width: 2.28 inches (58 mm).
2)
Depth: 1.33 inches (34 mm).
3)
Length: 8 feet (2438 mm).
b.
Mounting Base: PVC Base.
1)
Length: 8 feet (2438 mm).
c.
Snap-on End Cap.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify site conditions are ready to receive work.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's written instructions, approved submittals and in proper relationship with adjacent construction.
B.
Anchor components as recommended by manufacturer. Install level and plumb.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION