Download SECTION 10 26 13.13 IMPACT RESISTANT WALL AND CORNER GUARDS - MATERIAL HANDLING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 26 13.13
IMPACT RESISTANT WALL AND CORNER GUARDS - MATERIAL HANDLING
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER **McCue Corp.; impact resistant wall and corner guards for material handling applications.
This section is based on the products of McCue Corp. which is located at:
13 Centennial Dr.
Peabody, MA 01960
Toll Free: (800) 800-8503
Tel: (978) 741-8500
Fax: (978) 741-2542
Email:customercare@mccue.com
Web:www.mccue.com
Click Here for additional information.
McCue creates new, innovative products that provide the highest-quality asset protection and damage prevention for your business. We help you protect your building, your equipment, and your people and your vendors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete product types not required.
 
A.
Floor-mounted wall protection.
B.
Loading door protection.
C.
Rack protection.
D.
Equipment and pedestrian protection.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 08 36 16 - Single-Panel Doors.
C.
Section 10 26 13 - Corner Guards.
D.
Section 10 26 41 - Bullet Resistant Panels.
E.
Section - .
F.
Section - .
G.
Section 10 56 13 - Metal Storage Shelving.
H.
Section 34 71 13.13 - Vehicle Median Barriers (347113) - Vehicle Barriers.
I.
Section 34 71 13.13 - Vehicle Median Barriers (347116) - Impact Attenuating Devices.
J.
Section 34 71 13.13 - Vehicle Median Barriers (347119) - Vehicle Delineators.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
European Standard EN 15512 - Steel static storage systems - Adjustable pallet racking systems - Principles for structural design.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit data on each type of product and accessory.
1.
Storage and handling requirements and recommendations.
2.
Preparation and installation instructions and recommendations.
3.
Cleaning methods.
 
** NOTE TO SPECIFIER ** Delete samples if not required.
 
C.
Verification Samples: For each product and accessory selected, provide samples representing actual trim products and accessories to be installed.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
1.
Store in covered area away from direct sunlight.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
** NOTE TO SPECIFIER ** We stand behind every product we offer. It's as simple as that. If a product has a defect in materials or workmanship, we will, for a period of twelve months, replace the product at no cost to you. All issues will be rectified within (30) days from the time you alert us there is a problem. We cannot, however, be responsible for any misuse or misapplication of our products. Delete warranty if not required.
 
1.7
WARRANTY
A.
Warranty: Manufacturer's standard form against defects in material and workmanship.
1.
Warranty Period: One year from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: McCue Corp., which is located at: 13 Centennial Dr.; Peabody, MA 01960; Toll Free Tel: 800-800-8503; Tel: 978-741-8500; Fax: 978-741-2542; Email: request info (rwest@mccue.com); Web: www.mccuecorp.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Heavy-duty protection for your back room and vestibule. Box Rail protects against the daily punishment of warehouse and socking equipment. It offers retailers more options, applications, and protection over concrete curbing. Delete if not required.
 
2.2
FLOOR MOUNTED WALL PROTECTION
A.
Basis of Design: Box Rail, zinc plated steel rail as manufactured by McCue Corp.
B.
Components:
1.
Box Rail: Electroplated cold rolled steel.
a.
Length: 8 feet (2438 mm).
2.
Low Leg Kit: Zinc electroplated steel with two concrete anchors.
a.
Height: 7.34 inches (187 mm).
b.
Anchor: 5/8 inch x 3 inches long (16 x 76 mm), self-threading with anti-rotation serrations to prevent back-out.
3.
Box Rail Cover: PVC, black.
a.
Length: 8 feet (2438 mm).
4.
Box Rail Connector: Die cast aluminum.
5.
90-degree Corner: Die cast aluminum.
6.
Domed End Cap: Die cast aluminum.
C.
Performance:
1.
Impact Resistance: 300 ft/lbs.
 
** NOTE TO SPECIFIER ** Are you tired of runaway pallets, stock carts or fork lifts smashing the loading dock or back room doors? Our Loading Door Protector (LDP) loading door protector is the two-in-one product that protects both the door panels as well as the door tracks. Delete if not required.
 
2.3
LOADING DOOR PROTECTION
A.
Basis of Design: Loading Door Protector (LDP), heavy-duty, impact resistant door protection as manufactured by McCue Corp.
1.
Protects overhead door when gate is down and door track when gate is up.
2.
Fool-proof design requires protection to be in place to operate door.
 
** NOTE TO SPECIFIER **Delete items not required.
 
B.
CSLDP-KIT: For 6 foot to 8 foot (1829 to 2438 mm) doors.
1.
Heavy-duty steel construction with powder coat finish.
2.
Gates: Left and right gates, 36 inch (914 mm) length.
3.
Anchors: (4) 5/8 inch x 3 inches long (16 x 76 mm), self-threading with anti-rotation serrations to prevent back-out.
4.
Heavy Duty Flanges: (2) heavy duty flanges.
C.
CSLDP-50-KIT: For 8 foot to 10 foot (2438 to 3048 mm) doors.
1.
Heavy-duty steel construction with powder coat finish.
2.
Gates: Left and right gates, 50 inch (1270 mm) length.
3.
Anchors: (4) 5/8 inch x 3 inches long (16 x 76 mm), self-threading with anti-rotation serrations to prevent back-out.
4.
Heavy Duty Flanges: (2) heavy duty flanges.
D.
Color:
 
** NOTE TO SPECIFIER ** Safety Yellow is standard. Select custom color if required. Delete option not required.
 
1.
Safety Yellow.
2.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
RACK PROTECTION
 
** NOTE TO SPECIFIER ** Hit an ordinary rack guard hard enough and the concrete will give up its hold. We engineered ours smarterwith a built in industrial-grade shock-absorber that takes stronger hits. That means your rack, floor and equipment are saferso your business can move faster. Delete if not required.
 
A.
Shock Absorbing Rack Guard: Designed to protect the integrity of rack columns from accidental impacts with forklifts and pallet jacks.
1.
Basis of Design: Shock-Absorbing Rack Guard as manufactured by McCue Corp.
2.
Profile: Half-moon, to produce a smooth, seamless finish that deflects impacts.
3.
Material: Zinc-plated steel.
4.
Core: Shock-absorbing rubber damper.
5.
Anchor:5/8"x -61/2"self-threading with anti-rotation serrations to prevent back-out.
 
** NOTE TO SPECIFIER **Delete items not required.
 
6.
10 inch Rack Guard:
a.
Height: 10 inches (254 mm).
b.
Depth: 3.67 inches (93.3 mm).
c.
Width: 4.89 inches (124.2 mm).
d.
Maximum Upright Width: 4.00 inches (102 mm).
7.
16 inch Rack Guard:
a.
Height: 16 inches (406.4 mm).
b.
Depth: 4.50 inches (114 mm).
c.
Width: 4.89 inches (124.2 mm).
d.
Maximum Upright Width: 4.00 inches (102 mm).
8.
16 inch Rack Guard for Wide Racks:
a.
Height: 16 inches (406.4 mm).
b.
Depth: 7.25 inches (184.2 mm).
c.
Width: 6.50 inches (165.1 mm).
d.
Maximum Upright Width: 5.50 inches (140 mm).
 
** NOTE TO SPECIFIER ** Our Rack Mounted Guard is an easy-to-install, high-strength solution to protect your racking from the always present the danger of accidental impact. Just wrap the velcro straps around the racking leg and you're done. Delete if not required.
 
B.
Rack Mounted Guard: Polyethylene body provides strength and durability to absorb impacts and is flexible to suit a variety of racking sizes.
1.
Basis of Design: Rack Mounted Guard as manufactured by McCue Corp.
2.
Body: Energy absorbing polyethylene with hook and loop straps.
3.
Adjustable Fit: Fits rack sizes from 2-3/8 to 3-3/8 inches (60 to 85 mm).
4.
Exceeds impact requirements of EN 15512.
5.
Size: 4.96 x 4.09 x 21.65 inches (126 x 104 x 550 mm).
 
** NOTE TO SPECIFIER ** With each hit, bump and scuff, our Rack End Protector diffuses impactstopping forklifts and pallet jacks with a calculated amount of energy absorption. Sideswipes get steered back on track. We call it a controlled deflection. You'll call it peace of mind. Delete if not required.
 
C.
Rack End Protection: Absorbs direct impacts, deflects glancing blows.
1.
Basis of Design: Rack End Protector as manufactured by McCue Corp.
2.
Rack End Barrier:
a.
Material: Polyolefin.
b.
Length: 10 feet (3048 mm).
3.
Rack End Left Leg, Components:
a.
Ductile Iron left leg and cap.
b.
Rack end barrier.
c.
Damper: Rubber.
d.
Anchor Kit: Shock-absorbing steel with (X2)5/8"x -6-1/2"self-threading with anti-rotation serrations to prevent back-out
4.
Rack End Right Leg, Components:
a.
Ductile Iron right leg and cap.
b.
Rack end barrier.
c.
Damper: Rubber.
d.
Anchor Kit: Shock-absorbing steel with (X2) 5/8"x -6-1/2" self-threading with anti-rotation serrations to prevent back-out
5.
Color: Bright Yellow.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
EQUIPMENT AND PEDESTRIAN PROTECTION
 
** NOTE TO SPECIFIER ** Are you tired of runaway pallets, stock carts and forklifts banging up the electrical, plumbing, refrigeration and information systems that are critical to keeping your business running? Systems Protector provides reliable protection from damaging blows, saving you money on costly repairs, while allowing full access to your systems when needed. Delete if not required.
 
A.
Protector Railing: Heavy-duty steel construction with safety yellow powder coated finish.
1.
Basis of Design: Systems Protector as manufactured by McCue Corp.
2.
Cross members are easily removed for access for maintenance and service.
3.
Components:
a.
Box Rail: Electroplated cold rolled steel.
1)
Length: 8 feet (2438 mm).
b.
End Post:
1)
Height: 36 inches (914.4 mm).
2)
Anchor: 5/8 inch x 3 inches long (16 x 76 mm), self-threading with anti-rotation serrations to prevent back-out.
c.
Middle Post:
1)
Height: 36 inches (914.4 mm).
2)
Anchor: 5/8 inch x 3 inches long (16 x 76 mm), self-threading with anti-rotation serrations to prevent back-out.
d.
Corner Post:
1)
Height: 36 inches (914.4 mm).
2)
Anchor: 5/8 inch x 3 inches long (16 x 76 mm), self-threading with anti-rotation serrations to prevent back-out.
 
** NOTE TO SPECIFIER ** The modular, shock-absorbing assembly of Column Guard installs securely and cushions columns, equipment and drivers from impacts. Protect the structural integrity of your facility and the financial integrity of your business. Delete if not required.
 
B.
Column Guard: Modular, shock-absorbing assembly cushions columns, equipment, and drivers from impacts.
1.
Basis of Design: Column Guard as manufactured by McCue Corp.
2.
Modular design fits a variety of column sizes.
3.
Materials: High visibility HDPE shell with 2 adjustable nylon straps.
4.
Height: 43.31 inches (1100 mm).
5.
Depth and Length, Adjustable: 17.72 to 21.65 inches (450 to 550 mm).
6.
Fits Column Size: 8 to 12 inches (200 to 300 mm).
7.
Thickness: 4.92 inches (125 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
8.
Column Guard Extender: For larger column sizes:
a.
Material: HDPE shell.
b.
Height: 43.30 inches (1100 mm).
c.
Extension Length: 7.87 inches (200 mm).
d.
Total Length: 10.23 inches (260 mm).
e.
Thickness: 4.91 inches (125 mm).
 
** NOTE TO SPECIFIER ** Your most important barrier is the one separating your workforce from the four-ton forklift careening across your warehouse floor. Our fully modular Pedestrian Barrier system keeps your people safe and your business protectedwith the most advanced protective system ever designed. Delete if not required.
 
C.
Pedestrian Safety Barrier: Post and rail system.
1.
Basis of Design: Pedestrian Barrier as manufactured by McCue Corp.
2.
Impacts are directed along the rails and into the concrete.
3.
Components:
a.
Rail: Polyolefin.
1)
Length: 58 inches (1473 mm).
b.
End Post: HDPE shell with ductile iron core and rubber damper.
1)
Height: 46.50 inches (1181 mm).
2)
Anchor Kit: 5/8"x -6-1/2"Steel.
c.
Middle Post: HDPE shell with ductile iron core and rubber damper.
1)
Height: 46.50 inches (1181 mm).
2)
Anchor Kit: 5/8"x -6-1/2"Steel.
d.
Corner Post: HDPE shell with ductile iron core and rubber damper.
1)
Height: 46.50 inches (1181 mm).
2)
Anchor Kit: 5/8"x -6-1/2"Steel.
 
** NOTE TO SPECIFIER ** Our easily installed Pedestrian Barrier system can combine with the Crash Barrier for areas that need an extra level of protection. Your most important barrier is the one separating your workforce from the forklift careening across your warehouse floor. Keep your people safe, and your business protected! Delete if not required.
 
D.
Pedestrian Safety Barrier: Post and rail system.
1.
Basis of Design: Pedestrian Barrier with Crash Barrier as manufactured by McCue Corp.
2.
Impacts are directed along the rails and into the concrete.
3.
Components:
a.
Rail: Polyolefin.
1)
Length: 58 inches (1473 mm).
b.
End Post: HDPE shell with ductile iron core and rubber damper.
1)
Height: 46.50 inches (1181 mm).
2)
Anchor Kit: 5/8"x -6-1/2" Steel.
c.
Middle Post: HDPE shell with ductile iron core and rubber damper.
1)
Height: 46.50 inches (1181 mm).
2)
Anchor Kit: 5/8"x -6-1/2" Steel.
d.
Corner Post: HDPE shell with ductile iron core and rubber damper.
1)
Height: 46.50 inches (1181 mm).
2)
Anchor Kit: 5/8"x -6-1/2"Steel.
e.
Crash Barrier:
1)
Material: Polyolefin.
2)
Length: 10 feet (3048 mm).
f.
Crash Barrier Post End: For use with Pedestrian Barrier:
1)
Materials: Ductile iron end and cap with rubber damper.
2)
Height: 9.37inches (238 mm).
3)
Anchor Kit: 5/8"x -6-1/2"Steel.
 
** NOTE TO SPECIFIER ** Crash Barrier ensures heavy equipment doesn't stand a chance of damaging your walls or facility. It's also ideal for creating traffic lanes, framing off areas, protecting columns and separating moving equipment from people. Delete if not required.
 
E.
Floor Mounted Barrier:
1.
Basis of Design: Crash Barrier as manufactured by McCue Corp.
2.
Absorbs direct impacts and deflects glancing blows.
3.
Components:
a.
Barrier:
1)
Material: Polyolefin.
2)
Length: 10 feet (3048 mm).
b.
End:
1)
Materials: Ductile iron end and cap with rubber damper.
2)
Height: 9.37 inches (238 mm).
3)
Length: 8.18 inches (208 mm).
4)
Anchor Kit: 5/8"x -6-1/2"Steel.
c.
Middle:
1)
Materials: Ductile iron end and cap with rubber damper.
2)
Height: 9.37 inches (238 mm).
3)
Length: 11.50 inches (292 mm).
4)
Anchor Kit: 5/8"x -6-1/2"Steel.
d.
Corner:
1)
Materials: Ductile iron end and cap with rubber damper.
2)
Height: 9.37 inches (238 mm).
3)
Length in Each Direction: 9.56 inches (243 mm).
4)
Anchor Kit: 5/8"x -6-1/2"Steel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
e.
Post End: For use with Pedestrian Barrier:
1)
Materials: Ductile iron end and cap with rubber damper.
2)
Height: 9.37inches (238 mm).
3)
Anchor Kit: 5/8"x -6-1/2" Steel.
 
** NOTE TO SPECIFIER ** Our easily installed FlexCore Guardrail system is designed for areas that need an extra level of protection. Your most important barrier is the one separating your workforce from the forklift careening across your floor. Keep your people safe, and your business protected!. Delete if not required.
 
F.
Flexible Safety Barrier:
1.
Basis of Design: FlexCore Guardrail as manufactured by McCue Corp.
2.
Absorbs and slows down impacts.
3.
Components:
a.
Upper Rail:
1)
Material: Polyolefin copolymer.
2)
Length: 10 feet (3048 mm).
3)
Secured with polycarbonate pin for added strength.
b.
Barrier:
1)
Material: Polyolefin copolymer.
2)
Length: 10 feet (3048 mm).
c.
Shock Diffusing End Post:
1)
Materials: Iron core with rubber damper.
2)
Height: 33.20 inches (843.3 mm).
3)
Width: 7.16 inches (181.9 mm).
4)
Anchor Kit: 5/8"x -6-1/2"Steel.
d.
Shock Diffusing Mid Post:
1)
Materials: Iron core with rubber damper.
2)
Height: 33.20 inches (843.3 mm).
3)
Width: 7.16 inches (181.9 mm).
4)
Anchor Kit: 5/8"x -6-1/2"Steel.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify site conditions are ready to receive work.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's written instructions, approved submittals and in proper relationship with adjacent construction.
B.
Anchor components as recommended by manufacturer. Install level and plumb.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION