Download SECTION 10 28 00 ELECTRIC HAND DRYERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 28 00
ELECTRIC HAND DRYERS
 
 
Copyright 2003 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Excel Dryer Inc.; Electric Hand Dryers.
This section is based on the products of Excel Dryer Inc., which is located at:
357 Chestnut St. P. O. Box 365
East Longmeadow, MA 01028
Tel: 413-525-4531
Fax: 413-525-2853
Email: request info (sales@exceldryer.com)
Web: www.exceldryer.com
[ Click Here ] for additional information.
For over 50 years, Excel Dryer has been manufacturing the finest American made hand dryers featuring the XLERATOR Hand Dryer. Excel Dryer is a family-owned and -operated company which revolutionized the industry by inventing the patented XLERATOR technology that created the high-speed, energy-efficient hand dryer category and set a new standard for performance, reliability and customer satisfaction. Excel manufactures the only MADE IN USA Certified(R) hand dryers that are now fully equipped with new enhanced standard features including adjustable speed and sound control, adjustable heat settings, multi-voltage options and an externally visible LED light to streamline maintenance. These new standard features are complimented by the industry's most options and complete line of accessories to design the best hand drying solution for any restroom environment. Each model is the category leader and has the lowest environmental impact, while delivering proven performance, cost savings, and a significant reduction in labor, maintenance and waste
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
High Efficiency Heated Air Hand Dryer
B.
High Efficiency Non-Heated Air Hand Dryer
C.
High Efficiency Surface Mounted ADA Compliant Hand Dryer
D.
Conventional Push Button Hand or Hair Dryer
E.
Conventional Automatic Hand Dryer
F.
Conventional Lexan Push Button or Automatic Hand Dryer
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ICC/ANSI A117.1 - American National Standard for Accessible and Useable Buildings and Facilities; 1998.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Operating instructions and performance.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Shop Drawings showing dimensions, method of attachment, and required supports.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs if LEED is applicable. Delete if not required. If required select the paragraph for the applicable requirement and coordinate with Section 44 08 50 - Commissioning Solid Waste Control and Reuse Sustainable Design Requirements.
 
D.
LEED Submittals: Provide documentation of how the requirements of LEED v2009 Credits will be met:
1.
Product Data for Credit EA 1: For products contributing to increased energy performance, provide manufacturer documentation of use and non-use energy consumption.
2.
Product Data for Credit MR 4: For products having recycled content, provide manufacturer documentation including percentage(s) by weight of postconsumer and preconsumer recycled content.
3.
Product Data for Credit MR 5: For products having regional content, provide manufacturer documentation including percentage(s) by weight of product or product components which are manufactured, extracted, harvested and recovered within 500 miles of the project site.
a.
Include statement indicating material cost for each product or product component having regional content.
b.
Provide location and distance in miles from the Project site for each product or product component having regional content.
E.
LEED Submittals: Provide documentation of how the requirements of LEED v4 Credits will be met:
1.
Product Data for Minimum and Optimized Energy Performance Credits: For products contributing to increased energy performance, provide manufacturer documentation of use and non-use energy consumption.
2.
Product Data for Building Product Disclosure and Optimization Credit: Environmental Product Declarations: Provide product-specific type III Environmental Product Declaration (EPD) and /or a critically reviewed Life Cycle Assessment (LCA).
3.
Product Data for Building Product Disclosure and Optimization Credit: Sourcing of Raw Materials: For products having recycled content, provide manufacturer documentation including percentages by weight of postconsumer and preconsumer recycled content.
a.
Include statement indicating material cost for each product or product component having regional content.
b.
Provide location and distance in miles from the Project site for each product or product component having regional content.
F.
Electrical wiring diagrams for connection of hand dryers.
G.
Warranty for review by Architect.
H.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing electric hand dryers with 10 years minimum experience.
B.
Source Limitations: Obtain each electric hand dryer from a single source and from single manufacturer.
 
** NOTE TO SPECIFIER ** CE or CSA certifications for export applications may apply for non-US applications.
 
C.
Equipment certified by Underwriters Laboratory, Inc., with UL and ULC labels.
 
** NOTE TO SPECIFIER ** Barrier free requirements will depend on type of project and local jurisdiction. Edit and include the following paragraph if toilet rooms and installation of hand dryers need to accommodate persons with physical disabilities.
 
D.
Comply with ICC/ANSI A117.1.
1.6
WARRANTY
A.
Provide manufacturer's standard limited warranty for period specified.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Excel Dryer Inc., which is located at: 357 Chestnut St. P. O. Box 365; East Longmeadow, MA 01028; Tel: 413-525-4531; Fax: 413-525-2853; Email: request info (sales@exceldryer.com); Web: www.exceldryer.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
ELECTRIC HAND DRYERS
A.
High Efficiency Heated Air Hand Dryer: XLERATOR; high speed, energy efficient, rapid drying, automatic sensor, adjustable speed and sound control, adjustable heat control, electric hand dryer; surface mounted or semi-recessed; entire dryer internally grounded. Made in the USA Certified. Warranty 5 year limited.
 
** NOTE TO SPECIFIER ** Select the Model and finish required from the following paragraphs and delete those not required.
 
1.
Model XL-BW:
a.
Cover: Bulk Molding Composite (BMC).
b.
Finish: White color.
2.
Model XL-W:
a.
Cover: Zinc die cast.
b.
Finish: White painted.
3.
Model XL-GR:
a.
Cover: Zinc die cast.
b.
Finish: Textured graphite painted.
4.
Model XL-C:
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
5.
Model XL-SB:
a.
Cover: Stainless steel.
b.
Finish: Brushed Number 4 finish.
 
NOTE TO SPECIFIER ** XL-SI dryer can be branded with your company logo, school colors, team mascots, green message or any other high resolution image. XL-SI Custom Special Image is a patented digital imaging technology that allows you to design your own digital artwork or develop the cover graphics with the help of our design team. A high resolution file ranging from 300 dpi up to 2,500 dpi is all that is needed. Special Image Logos may be processed on Stainless Steel covers at an additional charge.
 
6.
Model XL-SI:
a.
Cover: Zinc die cast.
b.
Cover: Custom special image.
 
NOTE TO SPECIFIER ** XL-SP Custom Special Paint allows the Specifier to select an array of colors and textures for custom designed powder coated covers.
 
7.
Model XL-SP:
a.
Cover: Zinc die cast.
b.
Finish: Custom special color painted.
8.
Options:
 
**NOTE TO SPECIFIER ** Select the following Optional HEPA Filtration System if required. Delete if not required.
 
a.
HEPA Filtration System: Filters 99.97 percent of bacteria at 0.3 microns from the air stream.
 
**NOTE TO SPECIFIER ** Use Optional Noise Reduction Nozzle if required. Delete if not required.
 
b.
Noise Reduction Nozzle: Reduces air deflection noise level by 9 db and increases the dry time by 2-3 seconds.
 
** NOTE TO SPECIFIER ** Select mounting type required and delete the one not required.
 
9.
Mounting:
a.
Surface Mounted.
 
** NOTE TO SPECIFIER ** Optional ADA compliant recess kit if required. Delete if not required. Kit adheres to ADA 4 inch protrusion requirements.
 
b.
Recessed: ADA compliant recess kit is fabricated of 22 GA 18-8 type 304 stainless steel with #4 satin finish with 16 GA 18-8 type 304 stainless steel dryer mounting plate. All welded construction. 16-3/8 inches (416 mm) wide by 26 inches (660 mm) high by 3-3/8 inches (86 mm) deep.
10.
Controls: Automatic, activated by infrared optical sensor located next to the air outlet. Dryer will operate as long as hands are under the air outlet and has a 35-second lockout feature if hands are not removed. Control includes adjustable sound and speed control mechanism, adjustable heat control with High, Medium, Low and Off settings and a filter sensor which is activated should the filter become clogged. Sensor equipped with externally visible Red LED light that flashes error codes to assist in troubleshooting. Control assembly sealed for protection against moisture, lint, dust and vandalism.
11.
Air Intake: Inlet openings on bottom of cover.
12.
Air Outlet: Delivers focused air stream of 19,000 LFM at nozzle and 16,000 LFM at average hand position of 4 inches (102 mm) below air outlet.
13.
Pre Filter: Extends the lifespan and improves reliability. Reduces lint, dust and other airborne debris from entering the internal motor chamber. Filter sensor is activated if filter becomes clogged.
14.
Nominal Size: 11-3/4 inches (298 mm) wide by 12-11/16 inches (322 mm) high by 6-11/16 inches (170 mm) deep.
15.
Weight:
 
** NOTE TO SPECIFIER ** Delete all but one of the following covers.
 
a.
17 pounds (7.7 kg) die cast cover.
b.
16 pounds (7.2 kg) stainless cover.
c.
15 pounds (6.8 kg) bulk molding composite cover.
16.
Power Source:
 
** NOTE TO SPECIFIER ** Delete all but one of the following power sources.
 
a.
110 - 120 Volts, 11.3 - 12.2 Amps, 50/60 Hz, 1240 - 1450 Watts.
b.
208 - 277 Volts, 5.6 - 6.2 Amps, 50/60 Hz, 1160 - 1490 Watts.
c.
230 Volts, 6.1 Amps, 50 Hz, 1410 Watts
17.
Combination Motor and Blower: Series commutated, through-flow discharge, vacuum type; 5/8 HP, 20,000 RPM. Airflow rate: 19,000 linear feet per minute (97 meters per second) at air outlet, 16,000 linear feet per minute (81 meters per second) at average hand position of 4 inches (102 mm) below air outlet.
18.
Heater: Nichrome wire element, mounted inside blower housing to be vandal resistant. Heater Safeguard: Automatic resetting thermostat to open when airflow is restricted and close when airflow is resumed.
19.
Air Temperature: 135 degrees F (55 degrees C) measured at average hand position of 4 inches (102 mm) below air outlet. Air Heater Output: 970 watts.
20.
All metal parts coated according to Underwriters Laboratories, Inc. requirements.
 
** NOTE TO SPECIFIER ** Indicate mounting heights on Drawings or designate as part of specification; do not indicate mounting heights in both specifications and drawings. Delete one of the following two paragraphs.
 
21.
Mount dryers at heights indicated on Drawings.
22.
Mount at the following heights above floor surface:
 
** NOTE TO SPECIFIER ** Select dimensions and delete unused paragraphs.
 
a.
Men's Toilets: 45 inches (1143 mm).
b.
Women's Toilets: 43 inches (1092 mm).
c.
Teenagers' Toilets: 41 inches (1041 mm).
d.
Young Children's Toilets: 35 inches (889 mm).
e.
Toilets for Persons with Physical Disabilities: 37 inches (940 mm).
23.
Optional Accessories:
 
** NOTE TO SPECIFIER ** Select Wall Guard type if required. Delete if not required. Standard height and ADA height kits are available.
 
a.
Anti-Microbial Wall Guards: Plastic Microban Anti-microbial Wall Guards 31-3/4 inches (806 mm) by 15-3/4 inches (400 mm) by 1/16 inch (1.5 mm) deep with 1/2 inch (13 mm) radius corners with double sided construction grade 3M adhesive tape on the mounting side.
 
** NOTE TO SPECIFIER ** Select Anti-Microbial Wall Guards color required. Delete the one not required.
 
1)
White plastic.
2)
Black plastic.
b.
Brushed Stainless Steel Wall Guards.
 
** NOTE TO SPECIFIER ** Use Optional XChanger Combo kit if required. Delete if not required. Standard height and ADA height kits are available.
 
c.
XChanger Combo Kit: Recessed retrofit kit is fabricated of 18 GA 18-8 type 304 stainless steel with #4 satin finish. All welded construction. 17-1/4 inches (416 mm) high by 56 inches (660 mm) wide by 1 inch (25 mm) deep.
B.
High Efficiency Non-Heated Air Hand Dryer: XLERATOReco; high speed, energy efficient, rapid drying, automatic sensor, non-heated air, adjustable speed and sound control, electric hand dryer; surface or semi-recess mounted; entire dryer internally grounded. Made in the USA Certified. Warranty 5 year limited.
 
** NOTE TO SPECIFIER ** Select the Model and finish required from the following paragraphs and delete those not required.
 
1.
Model XL-BW-ECO:
a.
Cover: Bulk Molding Composite (BMC).
b.
Finish: White color.
2.
Model XL-W-ECO:
a.
Cover: Zinc die cast.
b.
Finish: White painted.
3.
Model XL-GR-ECO:
a.
Cover: Zinc die cast.
b.
Finish: Textured graphite painted.
4.
Model XL-C-ECO:
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
5.
Model XL-SB-ECO:
a.
Cover: Stainless steel.
b.
Finish: Brushed Number 4 finish.
 
NOTE TO SPECIFIER ** XL-SI Eco dryer can be branded with your company logo, school colors, team mascots, green message or any other high resolution image. XL-SI Custom Special Image is a patented digital imaging technology that allows you to design your own digital artwork or develop the cover graphics with the help of our design team. A high resolution file ranging from 300 dpi up to 2,500 dpi is all that is needed. Special Image Logos may be processed on Stainless Steel covers at an additional charge.
 
6.
Model XL-SI-ECO:
a.
Cover: Zinc die cast.
b.
Cover: Custom special image.
 
NOTE TO SPECIFIER ** XL-SP Eco Custom Special Paint: Special Paint powder coated covers option allows the Specifier to select an array of colors and textures.
 
7.
Model XL-SP-ECO:
a.
Cover: Zinc die cast.
b.
Finish: Custom special color painted.
8.
Options:
 
**NOTE TO SPECIFIER ** Select the following Optional HEPA Filtration System if required. Delete if not required.
 
a.
HEPA Filtration System: Filters 99.97 percent of bacteria at 0.3 microns from the air stream.
 
**NOTE TO SPECIFIER ** Use Optional Noise Reduction Nozzle if required. Delete if not required.
 
b.
Noise Reduction Nozzle: Reduces air deflection noise level by 9 dBand increases the dry time by 2-3 seconds.
 
** NOTE TO SPECIFIER ** Select mounting type required and delete the one not required.
 
9.
Mounting:
a.
Surface Mounted.
 
** NOTE TO SPECIFIER ** Optional ADA compliant recess kit if required. Delete if not required. Kit adheres to ADA 4 inch protrusion requirements.
 
b.
Recessed: ADA compliant recess kit is fabricated of 22 GA 18-8 type 304 stainless steel with #4 satin finish with 16 GA 18-8 type 304 stainless steel dryer mounting plate. All welded construction. 16-3/8 inches (416 mm) wide by 26 inches (660 mm) high by 3-3/8 inches (86 mm) deep.
10.
Controls: Automatic, activated by infrared optical sensor located next to the air outlet. Dryer operates as long as hands are under the air outlet and has a 35-second lockout feature if hands are not removed. Control includes adjustable sound and speed control mechanism, and a filter sensor which is activated should the filter become clogged. Sensor equipped with externally visible Red LED light that flashes error codes to assist in troubleshooting. Control assembly sealed for protection against moisture, lint, dust and vandalism.
11.
All metal parts coated according to Underwriters Laboratories, Inc. requirements.
12.
Air Intake: Inlet openings on bottom of cover.
13.
Air Outlet: Provides air velocity of 19,000 LFM at the air outlet and 16,000 LFM at the hands, 4 inches (102 mm) below air outlet.
14.
Nominal Size: 11-3/4 inches (298 mm) wide by 12-11/16 inches (322 mm) high by 6-11/16 inches (170 mm) deep.
15.
Weight:
 
** NOTE TO SPECIFIER ** Delete all but one of the following covers.
 
a.
17 pounds (7.7 kg) die cast cover.
b.
16 pounds (7.2 kg) stainless cover.
c.
15 pounds (6.8 kg) bulk molding composite.
16.
Power Source:
 
** NOTE TO SPECIFIER ** Delete all but one of the following power sources.
 
a.
110 - 120 Volts, 4.3 - 4.5 Amps, 50/60 Hz, 460 - 530 Watts.
b.
208 - 277 Volts, 2.0 - 2.2 Amps, 50/60 Hz, 425 - 500 Watts.
c.
230 Volts, 2.2 Amps, 50 Hz, 500 Watts.
17.
Combination Motor and Blower: Series commutated, through-flow discharge, vacuum type; 5/8 HP, 20,000 RPM. Airflow rate: 19,000 linear feet per minute (97 meters per second) at air outlet, 16,000 linear feet per minute (81 meters per second) at average hand position of 4 inches (102 mm) below air outlet. Includes a washable metal mesh filter for more reliable performance.
18.
Air Temperature: Ambient room temperature.
19.
All metal parts coated according to Underwriters Laboratories, Inc. requirements.
 
** NOTE TO SPECIFIER ** Indicate mounting heights on Drawings or designate as part of specification; do not indicate mounting heights in both specifications and drawings. Delete one of the following two paragraphs.
 
20.
Mount dryers at heights indicated on Drawings.
21.
Mount at the following heights above floor surface:
 
** NOTE TO SPECIFIER ** Select dimensions and delete unused paragraphs.
 
a.
Men's Toilets: 45 inches (1143 mm).
b.
Women's Toilets: 43 inches (1092 mm).
c.
Teenagers' Toilets: 41 inches (1041 mm).
d.
Young Children's Toilets: 35 inches (889 mm).
e.
Toilets for Persons with Physical Disabilities: 37 inches (940 mm).
22.
Optional Accessories:
 
** NOTE TO SPECIFIER ** Select Wall Guard type if required. Delete if not required. Standard height and ADA height kits are available.
 
a.
Anti-Microbial Wall Guards: Plastic Microban Anti-microbial Wall Guards 31-3/4 inches (806 mm) by 15-3/4 inches (400 mm) by 1/16 inch (1.5 mm) deep with 1/2 inch (13 mm) radius corners with double sided construction grade 3M adhesive tape on the mounting side.
 
** NOTE TO SPECIFIER ** Select Anti-Microbial Wall Guards color required. Delete the one not required.
 
1)
White plastic. (2 per set)
2)
Black plastic. (2 per set)
b.
Brushed Stainless Steel Wall Guards. (2 per set)
 
** NOTE TO SPECIFIER ** Use Optional XChanger Combo kit if required. Delete if not required. Standard height and ADA height kits are available.
 
c.
XChanger Combo Kit: Recessed retrofit kit is fabricated of 18 GA 18-8 type 304 stainless steel with #4 satin finish. All welded construction. 17-1/4 inches (416 mm) high by 56 inches (660 mm) wide by 1 inch (25 mm) deep.
C.
High Efficiency Surface Mounted ADA Compliant Hand Dryer: ThinAir; high speed, energy efficient, rapid drying, automatic sensor, surface mounted, ADA Compliant, adjustable speed and sound control, adjustable heat control, electric hand dryer; entire dryer internally grounded. Made in the USA Certified. Warranty 5 year limited.
 
** NOTE TO SPECIFIER ** Select the Model and finish required from the following paragraphs and delete the those not required.
 
1.
Model TA-ABS:
a.
Cover: ABS - White polymer with SanaFor antimicrobial additive.
b.
Finish: White color.
2.
Model TA-SB:
a.
Cover: Stainless steel.
b.
Finish: Brushed Number 4 finish.
3.
Mounting: Surface Mounted (ADA Complaint).
4.
Controls: Automatic, activated by infrared optical sensor located next to the air outlet. Dryer will operate as long as hands are under the air outlet and has a 35-second lockout feature if hands are not removed Control includes adjustable sound and speed control mechanism, adjustable heat control with High, Medium, Low and Off settings. Sensor equipped with externally visible Red LED light that flashes error codes to assist in troubleshooting. Control assembly sealed for protection against moisture, lint, dust and vandalism.
5.
Air Intake:Inlet openings on bottom of cover.
6.
Air Outlet: Air baffle; designed to keep foreign objects out of dryer.
7.
Nominal Size: 8-29/32 inches (226 mm) wide by 13-11/16 inches (348 mm) high by 4 inches (102 mm) deep.
8.
Weight:
 
** NOTE TO SPECIFIER ** Select the Model required from the following paragraphs and delete the one not required.
 
a.
8 pounds (3.6 kg) ABS cover.
b.
10 pounds (4.5 kg) Stainless Steel cover.
9.
Power Source:
 
** NOTE TO SPECIFIER ** Delete all but one of the following power sources.
 
a.
110 - 120 Volts, 7 - 7.7 Amps, 50/60 Hz, 770 - 915 Watts.
b.
208 - 277 Volts, 3.6 - 4.0 Amps, 50/60 Hz, 735 - 950 Watts.
c.
230 Volts, 3.9 Amps, 50 Hz, 890 Watts.
10.
Motor: Thermally protected, series commutated, through-flow discharge vacuum motor/blower (1/2 hp / high-30,000 rpm, low-20,000 rpm) which provides air velocity of up to 16,000 LFM (linear feet per minute) at the air outlet and 7,000 LFM at the hands (4 inches [102 mm] below the air outlet).
11.
Heater: Nichrome wire element, mounted inside blower housing to be vandal resistant. Heater Safeguard: Automatic resetting thermostat to open when airflow is restricted and close when airflow is resumed.
a.
Air Temperature: 141 degrees F (61 degrees C).
12.
All metal parts coated according to Underwriters Laboratories, Inc. requirements.
 
** NOTE TO SPECIFIER ** Indicate mounting heights on Drawings or designate as part of specification; do not indicate mounting heights in both specifications and drawings. Delete one of the following two paragraphs.
 
13.
Mount dryers at heights indicated on Drawings.
14.
Mount at the following heights above floor surface:
 
** NOTE TO SPECIFIER ** Select dimensions and delete unused paragraphs.
 
a.
Men's Toilets: 45 inches (1143 mm).
b.
Women's Toilets: 43 inches (1092 mm).
c.
Teenagers' Toilets: 41 inches (1041 mm).
d.
Young Children's Toilets: 35 inches (889 mm).
e.
Toilets for Persons with Physical Disabilities: 37 inches (940 mm).
15.
Optional Accessories:
 
** NOTE TO SPECIFIER ** Select Wall Guard type if required. Delete if not required. Standard height and ADA height kits are available.
 
a.
Anti-Microbial Wall Guards: Plastic Microban Anti-microbial Wall Guards 31-3/4 inches (806 mm) by 15-3/4 inches (400 mm) by 1/16 inch (1.5 mm) deep with 1/2 inch (13 mm) radius corners with double sided construction grade 3M adhesive tape on the mounting side.
 
** NOTE TO SPECIFIER ** Select Anti-Microbial Wall Guards color required. Delete the one not required.
 
1)
White plastic. (2 per set)
2)
Black plastic. (2 per set)
3)
Brushed stainless steel. (2 per set)
D.
Conventional Push Button Hand or Hair Dryer: Heated, air electric hand dryer; push-button; Hands On Series; entire dryer internally grounded. Made in the USA Certified. Warranty 10 year unlimited.
 
** NOTE TO SPECIFIER ** Select the Model(s) required from the following paragraphs and delete those not required.
 
1.
Model 76-W: Hand Dryer
a.
Cover: Zinc die cast.
b.
Finish: White color.
c.
Time Cycle: 30 Seconds.
d.
Mounting: Surface Mounted.
2.
Model 76-C: Hand Dryer
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
c.
Time Cycle: 30 Seconds.
d.
Mounting: Surface Mounted.
3.
Model H76-W: Hair Dryer
a.
Cover: Zinc die cast.
b.
Finish: White color.
c.
Time Cycle: 3 Minutes.
d.
Mounting: Surface Mounted.
4.
Model H76-C: Hair Dryer
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
c.
Time Cycle: 3 Minutes.
d.
Mounting: Surface Mounted.
5.
Model R76-W: Hand Dryer
a.
Cover: Zinc die cast.
b.
Finish: White color.
c.
Time Cycle: 30 Seconds.
d.
Mounting: Semi-Recessed.
6.
Model R76-C: Hand Dryer
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
c.
Time Cycle: 30 Seconds.
d.
Mounting: Semi-Recessed.
7.
Model RH76-W: Hair Dryer
a.
Cover: Zinc die cast.
b.
Finish: White color.
c.
Time Cycle: 3 Minutes.
d.
Mounting: Semi-Recessed.
8.
Model RH76-C: Hair Dryer
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
c.
Time Cycle: 3 Minutes.
d.
Mounting: Semi-Recessed.
 
** NOTE TO SPECIFIER ** Select the dryer type required from the following two options and delete one if not required.
 
9.
Electronic Controls, Hand Dryers: Push button; electronic timer with adjustable time cycle; set to 30 seconds.
10.
Electronic Controls, Hair Dryers: Push button; electronic timer with adjustable time cycle; set to 3 minutes.
 
** NOTE TO SPECIFIER ** Delete one of the following two nozzles.
 
11.
Nozzle: Fixed chrome plated nozzle.
12.
Nozzle: 360 degree revolving, chrome plated nozzle.
13.
Push Button: Die-cast, chrome plated, zinc alloy push button.
14.
Air Intake: Perforated metal screen fixed to cover; designed to keep foreign objects out of dryer.
 
** NOTE TO SPECIFIER ** Delete one of the following two mountings.
 
15.
Mounting: Surface, mounted on cast zinc alloy wall plate, with four 5/16 inch (8 mm) diameter holes for surface mounting to wall and three 7/8 inch (22 mm) diameter holes for electrical wiring; bottom hole suitable for surface conduit.
a.
Nominal Size: 10-3/4 inches (273 mm) wide by 8 inches (203 mm) high by 10-1/8 inches (257 mm) deep including nozzle.
b.
Weight: 18 pounds (8.1 kg).
16.
Mounting: Semi-recessed, mounted on cast zinc alloy plate in wall box with concealed mounting bolts; two 7/8 inch (22 mm) diameter holes for electrical wiring.
a.
Nominal Size: 12-1/2 inches (318 mm) wide by 9-3/4 inches (248 mm) high by 7-1/8 inches (181 mm) deep including nozzle.
b.
Weight: 20 pounds (9.0 kg).
17.
Power Source:
 
** NOTE TO SPECIFIER ** Delete all but one of the following six power sources. 50 Hz models available for export.
 
a.
110-120 Volts, 15 Amps, 60 Hz., 1650-1800 Watts
b.
110-120 Volts, 20 Amps, 60 Hz., 2200-2400 Watts
c.
208-230 Volts, 10 Amps, 60 Hz., 2080-2300 Watts
d.
277 Volts, 8 Amps, 60 Hz., 2216 Watts
e.
220 Volts, 10 Amps, 50 Hz., 2200 Watts
f.
240 Volts, 10 Amps, 50 Hz., 2400 Watts
18.
Motor:
 
** NOTE TO SPECIFIER ** Select one of the following two motors, according to power source selected and delete the one not required.
 
a.
60 Hz, capacitor-initiated; brushless, for longer life and quiet operation; 1/10 HP, 3,450 RPM; self-lubricating bearings; self-resetting thermal protection.
b.
50 Hz, universal brush, 1/10 HP, 4200 RPM; sealed ball bearings; insulated by resilient mounting and thermally protected.
19.
Blower Fan: Single inlet centrifugal, 150 cubic feet per minute (0.071 cubic meters per second); mounted on motor shaft; insulated with resilient rubber mounting to obtain maximum sound and vibration dampening.
20.
Heater: Nichrome wire element, side mounted on blower housing to be vandal proof.
a.
Safeguard: Automatic resetting thermostat to open when airflow is restricted and close when airflow is resumed.
b.
Air Temperature: 145 degrees F (63 degrees C).
21.
All metal parts coated according to Underwriters Laboratories, Inc. requirements.
 
** NOTE TO SPECIFIER ** Indicate mounting heights on Drawings or designate as part of specification; do not indicate mounting heights in both specifications and drawings. Delete all but one of the following three paragraphs; if both hand dryers and hair dryers are required, indicate clearly where each will be installed.
 
22.
Mount dryers at heights indicated on Drawings.
23.
Mount hand dryers at the following heights above floor surface:
 
** NOTE TO SPECIFIER ** Select dimensions and delete unused paragraphs.
 
a.
Men's Toilets: 40 inches (1016 mm).
b.
Women's Toilets: 38 inches (965 mm).
c.
Teenagers' Toilets: 36 inches (914 mm).
d.
Young Children's Toilets: 30 inches (762 mm).
e.
Toilets for Persons with Physical Disabilities: 32 inches (813 mm).
24.
Mount hair dryers at the following heights above floor surface:
 
** NOTE TO SPECIFIER ** Select dimensions and delete unused paragraphs.
 
a.
Men's Showers: 64 inches (1626 mm).
b.
Women's Showers: 58 inches (1473 mm).
c.
Teenagers' Showers: 56 inches (1422 mm).
d.
Young Children's Showers: 43 inches (1092 mm).
e.
Showers for Persons with Physical Disabilities: 45 inches (1143 mm).
E.
Conventional Automatic Hand Dryer: Heated air, electric hand dryer; automatic sensor; Hands Off Series; entire dryer internally grounded. Made in the USA Certified. Warranty 10 year limited.
 
** NOTE TO SPECIFIER ** Select the Model and finish required from the following paragraphs and delete those not required.
 
1.
Model HO-IW:
a.
Cover: Zinc die cast.
b.
Finish: White color.
c.
Mounting: Surface.
2.
Model HO-IC:
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
c.
Mounting: Surface.
3.
Model R76-IW:
a.
Cover: Zinc die cast.
b.
Finish: White color.
c.
Mounting: Semi-Recessed.
4.
Model R76-IC:
a.
Cover: Zinc die cast.
b.
Finish: Chrome plated.
c.
Mounting: Semi-Recessed.
5.
Electronic Controls: Activated by infrared optical sensor. Operates while hands are moving under blower. Shut-off in 90 seconds if hands not removed.
6.
Nozzle: Fixed
7.
Air Intake: Inlet openings on bottom of cover.
 
** NOTE TO SPECIFIER ** Delete one of the following two mountings.
 
8.
Mounting: Surface, mounted on cast zinc alloy wall plate, with four 5/16 inch (8 mm) diameter holes for surface mounting to wall and three 7/8 inch (22 mm) diameter holes for electrical wiring; bottom hole suitable for surface conduit.
a.
Nominal Size: 10-3/4 inches (273 mm) wide by 8 inches (203 mm) high by 10-1/8 inches (257 mm) deep including nozzle.
b.
Weight: 18 pounds (8.1 kg).
9.
Mounting: Semi-recessed, mounted on cast zinc alloy plate in wall box with concealed mounting bolts; two 7/8 inch (22 mm) diameter holes for electrical wiring.
a.
Nominal Size: 12-1/2 inches (318 mm) wide by 9-3/4 inches (248 mm) high by 7-1/8 inches (181 mm) deep including nozzle.
b.
Weight: 20 pounds (9.0 kg).
10.
Power Source:
 
** NOTE TO SPECIFIER ** Delete all but one of the following six power sources. 50 Hz models available for export.
 
a.
110-120 Volts, 15 Amps, 60 Hz., 1650-1800 Watts
b.
110-120 Volts, 20 Amps, 60 Hz., 2200-2400 Watts
c.
208-230 Volts, 10 Amps, 60 Hz., 2080-2300 Watts
d.
277 Volts, 8 Amps, 60 Hz., 2216 Watts
e.
220 Volts, 10 Amps, 50 Hz., 2200 Watts
f.
240 Volts, 10 Amps, 50 Hz., 2400 Watts
11.
Motor:
 
** NOTE TO SPECIFIER ** Select one of the following two motors, according to power source selected and delete the one not required.
 
a.
60 Hz, capacitor-initiated; brushless, for longer life and quiet operation; 1/10 HP, 3,450 RPM; self-lubricating bearings; self-resetting thermal switch.
b.
50 Hz, universal brush, 1/10 HP, 4,200 RPM; sealed ball bearings; insulated by resilient mounting and thermally protected.
12.
Blower Fan: Single inlet centrifugal, 180 cubic feet per minute; mounted on motor shaft; insulated with resilient rubber mounting to obtain maximum sound and vibration dampening.
13.
Heater: Nichrome wire element, side mounted on blower housing to be vandal proof.
a.
Safeguard: Automatic resetting thermostat to open when airflow is restricted and close when airflow is resumed.
b.
Air Temperature: 145 degrees F (63 degrees C).
14.
All metal parts coated according to Underwriters Laboratories, Inc. requirements.
 
** NOTE TO SPECIFIER ** Select one of the following three mounting paragraphs and delete the one not required.
 
15.
Mount dryers at heights indicated on Drawings.
16.
Mounting: Surface, mounted on cast zinc alloy plate, with four 5/16 inch (8 mm) diameter holes for surface mounting to wall and three 7/8 inch (22 mm) diameter holes for electrical wiring; bottom hole suitable for surface conduit.
a.
Men's Toilets: 43 inches (1092 mm).
b.
Women's Toilets: 41 inches (1041 mm).
c.
Teenagers' Toilets: 39 inches (991 mm).
d.
Young Children's Toilets: 33 inches (838 mm).
e.
Toilets for Persons with Physical Disabilities: 35 inches (889 mm).
17.
Mounting: Semi-recessed, mounted on cast zinc alloy plate in wall box with concealed mounting bolts; two 7/8 inch (22 mm) diameter holes for electrical wiring.
a.
Men's Toilets: 40 inches (1016 mm).
b.
Women's Toilets: 38 inches (965 mm).
c.
Teenagers' Toilets: 36 inches (914 mm).
d.
Young Children's Toilets: 30 inches (762 mm).
e.
Toilets for Persons with Physical Disabilities: 32 inches (813 mm).
F.
Conventional, Push Button or Automatic Lexan Hand Dryer: heated air, electric hand dryer; Lexan series; surface mounted; lightweight; entire dryer internally grounded. Made in the USA Certified. Warranty 5 year limited.
 
** NOTE TO SPECIFIER ** Select the Model required from the following paragraphs and delete those not required.
 
1.
Model HO-BL:
a.
Cover: Molded Lexan.
b.
Finish: White color.
c.
Time Cycle: 30 Seconds.
d.
Mounting: Surface.
2.
Model HO-IL:
a.
Cover: Molded Lexan.
b.
Finish: White color.
c.
Time Cycle: Automatic.
d.
Mounting: Surface.
3.
Controls:
 
** NOTE TO SPECIFIER ** Select one of the following controls paragraphs and delete the one not required.
 
a.
Push button, chrome-plated, on cover; sealed electronic timer with adjustable cycle, set for 30 seconds.
b.
Automatic; activated by infrared optical sensor. Operates while hands are moving under blower. Shut-off in 90 seconds if hands not removed.
4.
Wall Plate: Cast zinc alloy plate, with four 5/16 inch (8 mm) diameter holes for surface mounting to wall and three 7/8 inch (22 mm) diameter holes for electrical wiring; bottom hole suitable for surface conduit.
5.
Air Intake:Inlet openings on bottom of cover.
6.
Air Outlet: Chrome-plated, die-cast zinc grating; fixed to blower housing; designed to keep foreign objects out of dryer.
7.
Nominal Size: 12 inches (305 mm) wide by 9-3/4 inches (248 mm) high by 8 inches (203 mm) deep. Weight: 13 pounds (5.9 kg).
8.
Power Source:
 
** NOTE TO SPECIFIER ** Delete all but one of the following six power sources. 50 Hz models available for export.
 
a.
110-120 Volts, 15 Amps, 60 Hz., 1650 - 1800 Watts
b.
110-120 Volts, 20 Amps, 60 Hz., 2200 - 2400 Watts
c.
208-230 Volts, 10 Amps, 60 Hz., 2080-2300 Watts
d.
277 Volts, 8 Amps, 60 Hz., 2216 Watts
e.
220 Volts, 10 Amps, 50 Hz., 2200 Watts
f.
240 Volts, 10 Amps, 50 Hz., 2400 Watts
9.
Motor:
 
** NOTE TO SPECIFIER ** Select one of the following two motors, according to power source selected and delete the one not required.
 
a.
60 Hz, capacitor-initiated; brushless, for longer life and quiet operation; 1/10 HP, 3,450 RPM; self-lubricating bearings; self-resetting thermal switch.
b.
50 Hz, universal brush, 1/10 HP, 4,200 RPM; sealed ball bearings; insulated by resilient mounting and thermally protected.
10.
Blower Fan: Single inlet centrifugal, 180 cubic feet per minute; mounted on motor shaft; insulated with resilient rubber mounting to obtain maximum sound and vibration dampening.
11.
Heater: Nichrome wire element, side mounted on blower housing to be vandal proof.
a.
Safeguard: Automatic resetting thermostat to open when airflow is restricted and close when airflow is resumed.
b.
Air Temperature: 130 degrees F (55 degrees C).
12.
All metal parts coated according to Underwriters Laboratories, Inc. requirements.
 
** NOTE TO SPECIFIER ** Indicate mounting heights on Drawings or designate as part of specification; do not indicate mounting heights in both specifications and drawings. Delete one of the following two paragraphs; if both hand dryers and hair dryers are required, indicate clearly where each will be installed.
 
13.
Mount dryers at heights indicated on Drawings.
14.
Mount at the following heights above floor surface:
 
** NOTE TO SPECIFIER ** Select dimensions and delete unused paragraphs.
 
a.
Men's Toilets: 43 inches (1092 mm).
b.
Women's Toilets: 41 inches (1041 mm).
c.
Teenagers' Toilets: 39 inches (991 mm).
d.
Young Children's Toilets: 33 inches (838 mm).
e.
Toilets for Persons with Physical Disabilities: 35 inches (889 mm).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Coordinate requirements for blocking to ensure adequate means for support and installation of hand dryers.
D.
Coordinate requirements for power supply, conduit, disconnect switches and wiring.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
 
** NOTE TO SPECIFIER ** Accessible layout for persons with physical disabilities must ensure a minimum clear floor space of 30 inches by 48 inches (762 mm by 1219 mm) in front of or parallel to hand dryers. A portion of the hand dryer may project into this clear space if there is a 29 inches (737 mm) minimum knee and toe space beneath the hand dryer; recommended to install at least one hand dryer for persons with physical disabilities in multiple hand dryer installations.
 
B.
Install dryers at specified heights.
C.
Install dryers securely to supporting substrate so that fixtures are level and aligned with each other. Use type and length of fastener as recommended by manufacturer for type of substrate.
3.4
PROTECTION
A.
Inspect installation to verify secure and proper mounting. Test each dryer to verify operation, control functions, and performance. Correct deficiencies.
B.
Protect installed dryers until completion of project.
C.
Replace damaged products before Substantial Completion.
END OF SECTION