Download SECTION 10 28 14 DIAPER CHANGING STATION for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 28 14
DIAPER CHANGING STATION
 
 
Copyright 2009 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Foundations Worldwide, Inc.; diaper changing stations and furniture.
.
This section is based on the products of Foundations Worldwide, Inc., which is located at:
5216 Portside Dr,
Medina, OH 44256
Toll Free Tel: 877-716-2757
Tel: 330-722-5033
Fax: 330-722-5037
Email: request info (info@foundations.com)
Web: www.foundations.com/changing-stations
[ Click Here ] for additional information.
Foundations is the foremost supplier of diaper changing stations and cribs to child care centers and hotels in the US. More major hotel chains and child care chains specify Foundations cribs than any other brand of cribs. We focus our product development on high use commercial environments where safety, ease of use, durability, and comfort are paramount. Our products are designed and engineered from the ground up with these applications in mind. They are not simply a consumer grade product that happens to also be sold to commercial users.
All Foundations products meet mandatory safety standards published by the Consumer Products Safety Commission as well as all voluntary standards published by ASTM. Additionally, Foundations ensures that all our products meet the CPSC CFR 1633 Fire Standard. You can rest assured when you choose a Foundations product that it meets the highest expectations.
.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Diaper changing stations.
B.
Child wall seats.
C.
Liner dispensers.
D.
Diaper dispensers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 09 21 16.23 - Gypsum Board Shaft Wall Assemblies.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.4
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.5
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.6
WARRANTY
A.
Warranty: Provide manufacture's standard limited 5-year warranty. All warranties are effective from the date of initial shipment from manufacturer.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Foundations Worldwide, Inc., which is located at: 5216 Portside Dr,; Medina, OH 44256 ; Toll Free Tel: 877-716-2757; Tel: 330-722-5033; Fax: 330-722-5037; Email: request info (info@foundations.com); Web: www.foundations.com/changing-stations
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
DIAPER CHANGING STATIONS
A.
Diaper changing stations shall meet ASTM safety standards, include ANSI warning labels, and shall be ADA compliant when installed.
 
** NOTE TO SPECIFIER ** Changing stations are made from durable, easy to clean, high density polyethylene which is inherently bacterial resistant. Clean design fits virtually all decors and is excellent for cost conscious customers. All models are ADA compliant when properly installed and include built-in liner dispensers, all necessary mounting hardware, safety strap and buckle. EZ Mount#&153; Backer Plate optional. Delete if not required.
 
B.
Horizontal Polyethylene Diaper Changing Station:
1.
Product: 100-EHBP - Horizontal Polyethylene Diaper Changing Station as manufactured by Foundations Worldwide, Inc.
a.
Models shall include built-in liner dispensers, diaper hooks, mounting hardware, one-hand operation safety strap and buckle.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
b.
Provide backer plate mounting bracket.
c.
Required mounting surface 16 inches (406 mm) high by 34.25 inches (870 mm) wide.
d.
Changing surface extends 17.5 inches (445 mm) from wall in open position.
 
** NOTE TO SPECIFIER ** Offering a more narrow footprint, the vertical model allows for mounting in smaller spaces. Delete if not required.
 
C.
Vertical Polyethylene Diaper Changing Station:
1.
Product: 100-EVBP - Vertical Polyethylene Diaper Changing Station as manufactured by Foundations Worldwide, Inc.
a.
Models shall include built-in liner dispensers, diaper hooks, mounting hardware, one-hand operation safety strap and buckle.
b.
Required mounting surface 30.5 inches (775 mm) high by 19.5 inches (495 mm) wide.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
c.
Provide backer plate mounting bracket.
d.
Changing surface extends 32 inches (813 mm) from wall in open position.
 
** NOTE TO SPECIFIER ** Combines 100EH polyethylene horizontal changing station with a brushed 304 stainless steel shell to deliver upscale appearance for high finish facilities. Offers all the same features as 100-EH. Delete if not required.
 
D.
Clad Stainless Steel Diaper Changing Station:
1.
Product: 100-SSC-R - Clad Stainless Steel Diaper Changing Station (Recessed) as manufactured by Foundations Worldwide, Inc.
a.
Rough-in dimension for recessed model is 35.625 inches W by 19.625 inches H (905 mm W by 498 mm).
b.
Changing surface extends 13.1875 inches (335 mm) from wall in open position.
2.
Product: 100-SSC-SM - Clad Stainless Steel Diaper Changing Station (Surface Mounted) as manufactured by Foundations Worldwide, Inc.
a.
Required mounting surface 21.375 inches (543 mm) high by 34.75 inches (883 mm) wide.
b.
Changing surface extends 17.1875 inches (437 mm) from wall in open position.
3.
Constructed of heavy-duty type 304 brushed stainless steel.
4.
Pneumatic gas spring provides easy and safe open/close operation.
5.
One-hand operation safety strap.
6.
Cushioned safety corners.
 
** NOTE TO SPECIFIER ** Foundations offers the only fully stainless steel fabricated changing station line available in the market today. Entire structure is made of 304 brushed stainless steel for high use, high finish facilities where the ultimate in durability and beauty is required. Full stainless models are available in both vertical and horizontal configurations as well as surface mount and recessed mount options to accommodate virtually any application. All models are equipped with replaceable high gloss, durable ABS tray that is inherently bacterial resistant. All models are ADA and ANSI compliant when properly installed, feature cushioned safety corners, pneumatic gas springs for safe and easy open and close. Delete type not required.
 
E.
Horizontal Full Stainless Steel Diaper Changing Station:
1.
Product: 100-SSR-R - Horizontal Full Stainless Steel Diaper Changing Station (Recessed) as manufactured by Foundations Worldwide, Inc.
a.
Rough-in dimensions for recessed unit: 34.5 inches W by 21.75 inches H (876 mm W by 552 mm H).
b.
Changing surface extends 18 inches (457 mm) from wall in open position.
2.
Product: 100-SSR-SM - Horizontal Full Stainless Steel Diaper Changing Station (Surface Mounted) as manufactured by Foundations Worldwide, Inc.
a.
Required mounting surface 14 inches (356 mm) high by 32 inches (813 mm) wide.
b.
Changing surface extends 21.375 inches (543 mm) from wall in open position.
3.
Replaceable high-hygiene polystyrene tray.
4.
Constructed of heavy-duty type 304 brushed stainless steel.
5.
Pneumatic gas spring provides easy and safe open/close operation.
6.
One-hand operation safety strap.
7.
Cushioned safety corners.
F.
Vertical Full Stainless Steel Diaper Changing Station:
1.
100-SSV-R - Vertical Full Stainless Steel Diaper Changing Station (Recessed) as manufactured by Foundations Worldwide, Inc.
a.
Rough-in dimensions for recessed unit: 22.5 inches W by 34.125 inches H (572 mm W by 867 mm H).
b.
Changing surface extends 30.375 inches (772 mm) from wall in open position.
2.
100-SSV-SM - Vertical Full Stainless Steel Diaper Changing Station (Surface Mounted) as manufactured by Foundations Worldwide, Inc.
a.
Required mounting surface 26 inches (660 mm) high by 16 inches (406 mm) wide.
b.
Changing surface extends 31.5 inches (800 mm) from wall in open position.
3.
Replaceable high-hygiene polystyrene tray.
4.
Constructed of heavy-duty type 304 brushed stainless steel.
5.
Pneumatic gas spring provides easy and safe open/close operation.
6.
One-hand operation safety strap.
7.
Cushioned safety corners.
 
** NOTE TO SPECIFIER ** Special Needs Extended Length Changing Station is designed for adults and the physically challenged with an extended length of over 62 inches (1575 mm). Ideal for use in schools, nursing homes, and hospitals. Delete if not required.
 
G.
Special Needs Diaper Changing Station:
1.
Product: 100-SSE-R - Extended Length Changer (Recessed) as manufactured by Foundations Worldwide, Inc.
a.
Rough-in dimensions for recessed unit: 63.25 inches W by 21.75 inches H (1607 mm W by 552 mm H).
b.
Changing surface extends 17.875 inches (454 mm) from wall in open position.
2.
Product: 100-SSE-SM - Extended Length Changer (Surface Mounted) as manufactured by Foundations Worldwide, Inc.
a.
Required mounting surface 14.75 inches (375 mm) high by 48 inches (1219 mm) wide.
b.
Changing surface extends 21.375 inches (543 mm) from wall in open position.
3.
Constructed of heavy-duty type 304 brushed stainless steel and is rated to support a static load of 400 lb (181 kg).
4.
Replaceable high-hygiene polystyrene tray.
5.
Dual pneumatic gas springs provide easy and safe open/close operation.
6.
When closed, unit projects 1 inch (25 mm) from wall if recessed or 4 inches (102 mm) if surface mounted.
7.
Replaceable high-hygiene polystyrene tray.
8.
Features cushioned safety corners.
9.
One-hand operation safety strap.
H.
Horizontal Full Stainless Steel Diaper Changing Station:
1.
Product: 5410339 - Horizontal Full Stainless Steel Diaper Changing Station as manufactured by Foundations Worldwide, Inc.
a.
Surface mounted, required mounting surface 15.62 inches (397 mm) high by 34.69 inches (881 mm) wide.
b.
Changing surface extends 17 inches (418 mm) from wall in open position.
2.
Replaceable high-hygiene polystyrene tray.
3.
Constructed of heavy-duty type 304 brushed stainless steel.
4.
Pneumatic gas spring provides easy and safe open/close operation.
5.
One-hand operation safety strap.
6.
Cushioned safety corners.
7.
I. Horizontal Polyethylene with Stainless Steel Frame Diaper Changing Station:
8.
Product: 5240259 - Horizontal Polyethylene Diaper Changing Station as manufactured by Foundations Worldwide, Inc.
a.
Models shall include built-in liner dispensers, diaper hooks, mounting hardware, one-hand operation safety strap and buckle.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
b.
Provide backer plate mounting bracket.
c.
Recessed, required rough-in opening 35.625 inches (905 mm) wide by 19.625 inches (499 mm) high.
d.
Changing surface extends 14.25 inches (362 mm) from wall in open position.
 
** NOTE TO SPECIFIER ** Provides safe, clean and secure location for child while adult is changing another child or using facilities. Can also be used as a convenient place to feed a child. Delete if not required.
 
2.3
CHILD SAFETY SEATS
A.
Child Safety Seat: Meet ASTM safety standards, include ANSI warning labels, and shall be ADA compliant when installed.
B.
Wall Seat:
1.
Product: 103-BQS - Wall Seat as manufactured by Foundations Worldwide, Inc.
2.
Molded of high density polyethylene that is inherently bacterial resistant.
3.
Required mounting surface 12 inches W by 16.3125 inches H (305 mm W by 415 mm H).
4.
Seat extends 13.5 inches (343 mm) from wall when open.
2.4
DISPENSERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Diaper Vendors:
1.
Product: 106-SS - Diaper Vendor as manufactured by Foundations Worldwide, Inc.
2.
Brushed 304 stainless steel.
3.
Can recess up to 3.75 inches (96 mm) using optional recessing flange Model 025-SS.
4.
Refillable with diaper kits Model 107-DK.
5.
Holds 24 diaper kits and is preset at $1.00 per sale.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Liner Dispensers:
1.
Product: 200-SSLD - Liner Dispenser as manufactured by Foundations Worldwide, Inc.
2.
Brushed 304 stainless steel.
3.
Dispenser is recessed mounted separately from changing station.
4.
Holds liner Models 036-LCR and 036-NWL.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION