Customize this spec with SpecWizard
Download SECTION 10 31 00.10 CUSTOM GAS BURNING FIREPLACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 31 00.10
CUSTOM GAS BURNING FIREPLACES
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** DaVinci Custom Fireplaces - a division of Travis Industries.; manufactured wood and gas fireplaces.
.
This section is based on the products of DaVinci Custom Fireplaces - a division of Travis Industries., which is located at:
12521 Harbour Reach Dr.
Mukilteo, WA 98275
Toll Free Tel: 800-654-1177
Tel: 425-609-2500
Fax: 425-609-2781
Email: request info (s.rumens@da-vincifireplaces.com)
Web: www.da-vincifireplaces.com
[ Click Here ] for additional information.
For over 25 years, Travis Industries has manufactured an extensive line of innovative wood, gas and pellet hearth appliances. Brands manufactured: Fireplace Xtrordinair, Avalon, LOPI and Tempest Torch. All gas fired brands feature the Ember-Fyre burner featured by Popular Science(R) Magazine as having a fire that looks so much like a real fire that even experts can hardly tell the difference. Let us serve you at any of our 1000 stores nationwide, and show you our complete product line of more than 50 models that incorporate the latest trend in design and technology.
This specification includes Travis Industries DaVinci, a custom, made-to-order, decorative fireplace that solves all building and installation inefficiencies, using an innovative installation system.
1. Available widths of 36 to 252 inches and glass heights of 12, 20, 30 and 36 inches with seven design variations including Single Sided, Left Side Corner, Right Side Corner, Bay Window, See Through, Pier, and Island.
2. Best fire presentation of any linear fireplace on the market.
3. Non-Heater Decorative Fireplace Rated ANSI Z21.50b-2014 / CSA 2.22b-2014
4. Cool Touch Glass: hi-tech air flow system keeps the glass cool to the touch.
5. Power venting allows for venting configurations and installation in virtually any room.
6. Custom fireplace; made to order
7. Order in Single-sided, See-Thru, Right or Left Corner, Bay, Pier or Island designs
8. Glass Heights: 12 inches, 20 inches, and 30 inches and 36 inches.
9. Zero clearances to combustible surfaces - build right up to the glass edge with any material
10. Reflective Platinum crushed glass floor
11. Multi-color interior LED lighting turns the DaVinci into the focal point of any room
12. Negative pressure has NO EFFECT with our ultra-efficient outside air direct vent technology
13. Jobsite assembly eliminates space restrictions. i.e. elevators and stairwells.
14. Lead times: 3-4 weeks shaves more than 50 percent off the industry standard!
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Custom Manufactured Gas Fireplaces.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 22 00.16 - Surface-Bonded Concrete Unit Masonry.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 09 29 00 - Gypsum Board.
D.
Section 22 10 00 - Plumbing Piping.
E.
Section 26 05 00 - Common Work Results for Electrical
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI Z21.50b - Vented Gas Fireplaces.
B.
CSA 2.22b - Vented Gas Fireplaces.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Storage and handling requirements and recommendations.
2.
Preparation instructions and recommendations.
3.
Framing sizes and requirements.
4.
Installation methods.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store products in covered area, well protected from weather.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: DaVinci Custom Fireplaces - a division of Travis Industries., which is located at: 12521 Harbour Reach Dr.; Mukilteo, WA 98275; Toll Free Tel: 800-654-1177; Tel: 425-609-2500; Fax: 425-609-2781; Email: request info (s.rumens@da-vincifireplaces.com); Web: www.da-vincifireplaces.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the Custom Fireplace required and delete those not required. Units are made up of Single Units in width of 36 inches to 240 inches, glass heights of 12, 20, 30 and 36 inches with seven design variations including Single Sided, Left Side Corner, Right Side Corner, Bay Window, See Through, Pier, and Island. Contact the manufacturer for additional information.
 
2.2
CUSTOM GAS BURNING FIREPLACES / CATEGORY 1
A.
Description: DaVinci custom, decorative gas burning fireplace.
1.
Non-Heater Decorative Fireplace Rated ANSI Z21.50b-2014 / CSA 2.22b-2014
2.
Cool Touch Glass: Hi-tech air flow system keeps the glass cool to the touch.
3.
Zero clearance
4.
Multi-color interior LED lighting
5.
Outside air direct vent.
B.
DaVinci Single-Sided Custom Linear Fireplace:
 
** NOTE TO SPECIFIER ** Select the Category unit required and delete those not required.
 
1.
Category 1:
 
** NOTE TO SPECIFIER ** Category 1 is available in widths of 36 to 60 inches and in glass heights of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 2-1/2 inches wide and 34-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
36 inches W by 12 inches H by 20 inches D
2)
36 inches W by 20 inches H by 20 inches D
3)
36 inches W by 30 inches H by 20 inches D
4)
36 inches W by 36 inches H by 20 inches D
5)
36 inches W by 58 inches H by 20 inches D
6)
48 inches W by 12 inches H by 20 inches D
7)
48 inches W by 20 inches H by 20 inches D
8)
48 inches W by 30 inches H by 20 inches D
9)
48 inches W by 36 inches H by 20 inches D
10)
48 inches W by 58 inches H by 20 inches D
11)
60 inches W by 12 inches H by 20 inches D
12)
60 inches W by 20 inches H by 20 inches D
13)
60 inches W by 30 inches H by 20 inches D
14)
60 inches W by 36 inches H by 20 inches D
15)
60 inches W by 58 inches H by 20 inches D
2.
Category 2:
 
** NOTE TO SPECIFIER ** Category 2 is available in widths of 72 to 120 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
72 inches W by 12 inches H by 20 inches D
2)
72 inches W by 20 inches H by 20 inches D
3)
72 inches W by 30 inches H by 20 inches D
4)
72 inches W by 36 inches H by 20 inches D
5)
72 inches W by 58 inches H by 20 inches D
6)
84 inches W by 12 inches H by 20 inches D
7)
84 inches W by 20 inches H by 20 inches D
8)
84 inches W by 30 inches H by 20 inches D
9)
84 inches W by 36 inches H by 20 inches D
10)
84 inches W by 58 inches H by 20 inches D
11)
96 inches W by 12 inches H by 20 inches D
12)
96 inches W by 20 inches H by 20 inches D
13)
96 inches W by 30 inches H by 20 inches D
14)
96 inches W by 36 inches H by 20 inches D
15)
96 inches W by 58 inches H by 20 inches D
16)
108 inches W by 12 inches H by 20 inches D
17)
108 inches W by 20 inches H by 20 inches D
18)
108 inches W by 30 inches H by 20 inches D
19)
108 inches W by 36 inches H by 20 inches D
20)
108 inches W by 58 inches H by 20 inches D
21)
120 inches W by 12 inches H by 20 inches D
22)
120 inches W by 20 inches H by 20 inches D
23)
120 inches W by 30 inches H by 20 inches D
24)
120 inches W by 36 inches H by 20 inches D
25)
120 inches W by 58 inches H by 20 inches D
3.
Category 3:
 
** NOTE TO SPECIFIER ** Category 3 is available in widths of 132 to 180 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
132 inches W by 12 inches H by 20 inches D
2)
132 inches W by 20 inches H by 20 inches D
3)
132 inches W by 30 inches H by 20 inches D
4)
132 inches W by 36 inches H by 20 inches D
5)
144 inches W by 12 inches H by 20 inches D
6)
144 inches W by 20 inches H by 20 inches D
7)
144 inches W by 30 inches H by 20 inches D
8)
144 inches W by 36 inches H by 20 inches D
9)
156 inches W by 12 inches H by 20 inches D
10)
156 inches W by 20 inches H by 20 inches D
11)
156 inches W by 30 inches H by 20 inches D
12)
156 inches W by 36 inches H by 20 inches D
13)
168 inches W by 12 inches H by 20 inches D
14)
168 inches W by 20 inches H by 20 inches D
15)
168 inches W by 30 inches H by 20 inches D
16)
168 inches W by 36 inches H by 20 inches D
17)
180 inches W by 12 inches H by 20 inches D
18)
180 inches W by 20 inches H by 20 inches D
19)
180 inches W by 30 inches H by 20 inches D
20)
180 inches W by 36 inches H by 20 inches D
4.
Category 4:
 
** NOTE TO SPECIFIER ** Category 4 is available in widths of 192 to 240 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
192 inches W by 12 inches H by 20 inches D
2)
192 inches W by 20 inches H by 20 inches D
3)
192 inches W by 30 inches H by 20 inches D
4)
192 inches W by 36 inches H by 20 inches D
5)
204 inches W by 12 inches H by 20 inches D
6)
204 inches W by 20 inches H by 20 inches D
7)
204 inches W by 30 inches H by 20 inches D
8)
204 inches W by 36 inches H by 20 inches D
9)
216 inches W by 12 inches H by 20 inches D
10)
216 inches W by 20 inches H by 20 inches D
11)
216 inches W by 30 inches H by 20 inches D
12)
216 inches W by 36 inches H by 20 inches D
13)
228 inches W by 12 inches H by 20 inches D
14)
228 inches W by 20 inches H by 20 inches D
15)
228 inches W by 30 inches H by 20 inches D
16)
228 inches W by 36 inches H by 20 inches D
17)
240 inches W by 12 inches H by 20 inches D
18)
240 inches W by 20 inches H by 20 inches D
19)
240 inches W by 30 inches H by 20 inches D
20)
240 inches W by 36 inches H by 20 inches D
5.
Vent: DuraVent 10 inch B-Vent Chimney, quantity as recommended by the manufacturer.
6.
Linear ribbon burner.
7.
Gas Input: Up to 14,500 BTUs/foot with natural gas or propane
8.
Power Exhaust Fan:
a.
RS12 External Power Exhaust Fan
9.
L.E.D. Wall Switch Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
10 foot
b.
25 foot
c.
50 foot
10.
Power Exhaust Fan Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
50 foot
b.
150 foot
c.
250 foot
11.
Fireback:
 
** NOTE TO SPECIFIER ** Select the finish required and delete those not required.
 
a.
Silver Painted
b.
Matte Black Painted
c.
Gloss Black Enamel
12.
Burner Decor:
 
** NOTE TO SPECIFIER ** Select the Decor required and delete those not required.
 
a.
Platinum Crushed Glass
b.
Black Crushed Glass
c.
Rock Embers
 
** NOTE TO SPECIFIER ** The following 3 paragraphs are optional. Select the Options required and delete those not required.
 
13.
Interior Fire Art:
 
** NOTE TO SPECIFIER ** Select the Interior Fire Art required and delete those not required. Note that Bamboo and Birch is available on 20 inch Glass Height Only.
 
a.
Twigs & Stones
b.
Traditional Logs
c.
Driftwood
d.
Tumbled Stones
e.
Bamboo
f.
Birch
14.
Trim:
 
** NOTE TO SPECIFIER ** Select the trim required and delete those not required.
 
a.
Flat 2 inch Black Trim
b.
IronWorks Trim, Bronze Patina
c.
IronWorks Trim, Burnished Patina
15.
Accessories:
 
** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required. Note that Heat Exchanger is available on Category 1 & 2 units only.
 
a.
On/Off 24 Hour Timer Switch
b.
Tile Stop, 1/2 inch.
c.
Heat Exchanger
C.
DaVinci Left Side Corner Custom Linear Fireplace:
 
** NOTE TO SPECIFIER ** Select the Category unit required and delete those not required.
 
1.
Category 1:
 
** NOTE TO SPECIFIER ** Category 1 is available in widths of 42 to 66 inches and in glass heights of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 1-1/2 inches wide and 34-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
42 inches W by 12 inches H by 20 inches D
2)
42 inches W by 20 inches H by 20 inches D
3)
42 inches W by 30 inches H by 20 inches D
4)
42 inches W by 36 inches H by 20 inches D
5)
42 inches W by 58 inches H by 20 inches D
6)
54 inches W by 12 inches H by 20 inches D
7)
54 inches W by 20 inches H by 20 inches D
8)
54 inches W by 30 inches H by 20 inches D
9)
54 inches W by 36 inches H by 20 inches D
10)
54 inches W by 58 inches H by 20 inches D
11)
66 inches W by 12 inches H by 20 inches D
12)
66 inches W by 20 inches H by 20 inches D
13)
66 inches W by 30 inches H by 20 inches D
14)
66 inches W by 36 inches H by 20 inches D
15)
66 inches W by 58 inches H by 20 inches D
2.
Category 2:
 
** NOTE TO SPECIFIER ** Category 2 is available in widths of 78 to 126 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
78 inches W by 12 inches H by 20 inches D
2)
78 inches W by 20 inches H by 20 inches D
3)
78 inches W by 30 inches H by 20 inches D
4)
78 inches W by 36 inches H by 20 inches D
5)
78 inches W by 58 inches H by 20 inches D
6)
90 inches W by 12 inches H by 20 inches D
7)
90 inches W by 20 inches H by 20 inches D
8)
90 inches W by 30 inches H by 20 inches D
9)
90 inches W by 36 inches H by 20 inches D
10)
90 inches W by 58 inches H by 20 inches D
11)
102 inches W by 12 inches H by 20 inches D
12)
102 inches W by 20 inches H by 20 inches D
13)
102 inches W by 30 inches H by 20 inches D
14)
102 inches W by 36 inches H by 20 inches D
15)
102 inches W by 58 inches H by 20 inches D
16)
114 inches W by 12 inches H by 20 inches D
17)
114 inches W by 20 inches H by 20 inches D
18)
114 inches W by 30 inches H by 20 inches D
19)
114 inches W by 36 inches H by 20 inches D
20)
114 inches W by 58 inches H by 20 inches D
21)
126 inches W by 12 inches H by 20 inches D
22)
126 inches W by 20 inches H by 20 inches D
23)
126 inches W by 30 inches H by 20 inches D
24)
126 inches W by 36 inches H by 20 inches D
25)
126 inches W by 58 inches H by 20 inches D
3.
Category 3:
 
** NOTE TO SPECIFIER ** Category 3 is available in widths of 138 to 186 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
138 inches W by 12 inches H by 20 inches D
2)
138 inches W by 20 inches H by 20 inches D
3)
138 inches W by 30 inches H by 20 inches D
4)
138 inches W by 36 inches H by 20 inches D
5)
150 inches W by 12 inches H by 20 inches D
6)
150 inches W by 20 inches H by 20 inches D
7)
150 inches W by 30 inches H by 20 inches D
8)
150 inches W by 36 inches H by 20 inches D
9)
162 inches W by 12 inches H by 20 inches D
10)
162 inches W by 20 inches H by 20 inches D
11)
162 inches W by 30 inches H by 20 inches D
12)
162 inches W by 36 inches H by 20 inches D
13)
174 inches W by 12 inches H by 20 inches D
14)
174 inches W by 20 inches H by 20 inches D
15)
174 inches W by 30 inches H by 20 inches D
16)
174 inches W by 36 inches H by 20 inches D
17)
186 inches W by 12 inches H by 20 inches D
18)
186 inches W by 20 inches H by 20 inches D
19)
186 inches W by 30 inches H by 20 inches D
20)
186 inches W by 36 inches H by 20 inches D
4.
Category 4:
 
** NOTE TO SPECIFIER ** Category 4 is available in widths of 198 to 246 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
198 inches W by 12 inches H by 20 inches D
2)
198 inches W by 20 inches H by 20 inches D
3)
198 inches W by 30 inches H by 20 inches D
4)
198 inches W by 36 inches H by 20 inches D
5)
210 inches W by 12 inches H by 20 inches D
6)
210 inches W by 20 inches H by 20 inches D
7)
210 inches W by 30 inches H by 20 inches D
8)
210 inches W by 36 inches H by 20 inches D
9)
222 inches W by 12 inches H by 20 inches D
10)
222 inches W by 20 inches H by 20 inches D
11)
222 inches W by 30 inches H by 20 inches D
12)
222 inches W by 36 inches H by 20 inches D
13)
234 inches W by 12 inches H by 20 inches D
14)
234 inches W by 20 inches H by 20 inches D
15)
234 inches W by 30 inches H by 20 inches D
16)
234 inches W by 36 inches H by 20 inches D
17)
246 inches W by 12 inches H by 20 inches D
18)
246 inches W by 20 inches H by 20 inches D
19)
246 inches W by 30 inches H by 20 inches D
5.
Vent: DuraVent 10 inch B-Vent Chimney, quantity as recommended by the manufacturer.
6.
Linear ribbon burner
7.
Gas Input: Up to 14,500 BTUs/foot with natural gas or propane
8.
Power Exhaust Fan:
a.
RS12 External Power Exhaust Fan
9.
L.E.D. Wall Switch Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
10 foot
b.
25 foot
c.
50 foot
10.
Power Exhaust Fan Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
50 foot
b.
150 foot
c.
250 foot
11.
Fireback:
 
** NOTE TO SPECIFIER ** Select the finish required and delete those not required.
 
a.
Silver Painted
b.
Matte Black Painted
c.
Gloss Black Enamel
12.
Burner Decor:
 
** NOTE TO SPECIFIER ** Select the Decor required and delete those not required.
 
a.
Platinum Crushed Glass
b.
Black Crushed Glass
c.
Rock Embers
 
** NOTE TO SPECIFIER ** The following 2 paragraphs are optional. Select the Options required and delete those not required.
 
13.
Interior Fire Art:
 
** NOTE TO SPECIFIER ** Select the Interior Fire Art required and delete those not required. Note that Bamboo and Birch is available on 20 inch Glass Height Only.
 
a.
Twigs & Stones
b.
Traditional Logs
c.
Driftwood
d.
Tumbled Stones
e.
Bamboo
f.
Birch
14.
Accessories:
 
** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required. Note that Heat Exchanger is available on Category 1 & 2 units only.
 
a.
On/Off 24 Hour Timer Switch
b.
Tile Stop, 1/2 inch.
c.
Heat Exchanger
D.
DaVinci Right Side Corner Custom Linear Fireplace:
 
** NOTE TO SPECIFIER ** Select the Category unit required and delete those not required.
 
1.
Category 1:
 
** NOTE TO SPECIFIER ** Category 1 is available in widths of 42 to 66 inches and in glass heights of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 1-1/2 inches wide and 34-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
42 inches W by 12 inches H by 20 inches D
2)
42 inches W by 20 inches H by 20 inches D
3)
42 inches W by 30 inches H by 20 inches D
4)
42 inches W by 36 inches H by 20 inches D
5)
42 inches W by 58 inches H by 20 inches D
6)
54 inches W by 12 inches H by 20 inches D
7)
54 inches W by 20 inches H by 20 inches D
8)
54 inches W by 30 inches H by 20 inches D
9)
54 inches W by 36 inches H by 20 inches D
10)
54 inches W by 58 inches H by 20 inches D
11)
66 inches W by 12 inches H by 20 inches D
12)
66 inches W by 20 inches H by 20 inches D
13)
66 inches W by 30 inches H by 20 inches D
14)
66 inches W by 36 inches H by 20 inches D
15)
66 inches W by 58 inches H by 20 inches D
2.
Category 2:
 
** NOTE TO SPECIFIER ** Category 2 is available in widths of 78 to 126 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
78 inches W by 12 inches H by 20 inches D
2)
78 inches W by 20 inches H by 20 inches D
3)
78 inches W by 30 inches H by 20 inches D
4)
78 inches W by 36 inches H by 20 inches D
5)
78 inches W by 58 inches H by 20 inches D
6)
90 inches W by 12 inches H by 20 inches D
7)
90 inches W by 20 inches H by 20 inches D
8)
90 inches W by 30 inches H by 20 inches D
9)
90 inches W by 36 inches H by 20 inches D
10)
90 inches W by 58 inches H by 20 inches D
11)
102 inches W by 12 inches H by 20 inches D
12)
102 inches W by 20 inches H by 20 inches D
13)
102 inches W by 30 inches H by 20 inches D
14)
102 inches W by 36 inches H by 20 inches D
15)
102 inches W by 58 inches H by 20 inches D
16)
114 inches W by 12 inches H by 20 inches D
17)
114 inches W by 20 inches H by 20 inches D
18)
114 inches W by 30 inches H by 20 inches D
19)
114 inches W by 36 inches H by 20 inches D
20)
114 inches W by 58 inches H by 20 inches D
21)
126 inches W by 12 inches H by 20 inches D
22)
126 inches W by 20 inches H by 20 inches D
23)
126 inches W by 30 inches H by 20 inches D
24)
126 inches W by 36 inches H by 20 inches D
25)
126 inches W by 58 inches H by 20 inches D
3.
Category 3:
 
** NOTE TO SPECIFIER ** Category 3 is available in widths of 138 to 186 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
138 inches W by 12 inches H by 20 inches D
2)
138 inches W by 20 inches H by 20 inches D
3)
138 inches W by 30 inches H by 20 inches D
4)
138 inches W by 36 inches H by 20 inches D
5)
150 inches W by 12 inches H by 20 inches D
6)
150 inches W by 20 inches H by 20 inches D
7)
150 inches W by 30 inches H by 20 inches D
8)
150 inches W by 36 inches H by 20 inches D
9)
162 inches W by 12 inches H by 20 inches D
10)
162 inches W by 20 inches H by 20 inches D
11)
162 inches W by 30 inches H by 20 inches D
12)
162 inches W by 36 inches H by 20 inches D
13)
174 inches W by 12 inches H by 20 inches D
14)
174 inches W by 20 inches H by 20 inches D
15)
174 inches W by 30 inches H by 20 inches D
16)
174 inches W by 36 inches H by 20 inches D
17)
186 inches W by 12 inches H by 20 inches D
18)
186 inches W by 20 inches H by 20 inches D
19)
186 inches W by 30 inches H by 20 inches D
20)
186 inches W by 36 inches H by 20 inches D
4.
Category 4:
 
** NOTE TO SPECIFIER ** Category 4 is available in widths of 198 to 246 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
198 inches W by 12 inches H by 20 inches D
2)
198 inches W by 20 inches H by 20 inches D
3)
198 inches W by 30 inches H by 20 inches D
4)
198 inches W by 36 inches H by 20 inches D
5)
210 inches W by 12 inches H by 20 inches D
6)
210 inches W by 20 inches H by 20 inches D
7)
210 inches W by 30 inches H by 20 inches D
8)
210 inches W by 36 inches H by 20 inches D
9)
222 inches W by 12 inches H by 20 inches D
10)
222 inches W by 20 inches H by 20 inches D
11)
222 inches W by 30 inches H by 20 inches D
12)
222 inches W by 36 inches H by 20 inches D
13)
234 inches W by 12 inches H by 20 inches D
14)
234 inches W by 20 inches H by 20 inches D
15)
234 inches W by 30 inches H by 20 inches D
16)
234 inches W by 36 inches H by 20 inches D
17)
246 inches W by 12 inches H by 20 inches D
18)
246 inches W by 20 inches H by 20 inches D
19)
246 inches W by 30 inches H by 20 inches D
5.
Vent: DuraVent 10 inch B-Vent Chimney, quantity as recommended by the manufacturer.
6.
Linear ribbon burner
7.
Gas Input: Up to 14,500 BTUs/foot with natural gas or propane
8.
Power Exhaust Fan:
a.
RS12 External Power Exhaust Fan
9.
L.E.D. Wall Switch Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
10 foot
b.
25 foot
c.
50 foot
10.
Power Exhaust Fan Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
50 foot
b.
150 foot
c.
250 foot
11.
Fireback:
 
** NOTE TO SPECIFIER ** Select the finish required and delete those not required.
 
a.
Silver Painted
b.
Matte Black Painted
c.
Gloss Black Enamel
12.
Burner Decor:
 
** NOTE TO SPECIFIER ** Select the Decor required and delete those not required.
 
a.
Platinum Crushed Glass
b.
Black Crushed Glass
c.
Rock Embers
 
** NOTE TO SPECIFIER ** The following 2 paragraphs are optional. Select the Options required and delete those not required.
 
13.
Interior Fire Art:
 
** NOTE TO SPECIFIER ** Select the Interior Fire Art required and delete those not required. Note that Bamboo and Birch is available on 20 inch Glass Height Only.
 
a.
Twigs & Stones
b.
Traditional Logs
c.
Driftwood
d.
Tumbled Stones
e.
Bamboo
f.
Birch
14.
Accessories:
 
** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required. Note that Heat Exchanger is available on Category 1 & 2 units only.
 
a.
On/Off 24 Hour Timer Switch
b.
Tile Stop, 1/2 inch.
c.
Heat Exchanger
E.
DaVinci Bay Window Custom Linear Fireplace:
 
** NOTE TO SPECIFIER ** Select the Category unit required and delete those not required.
 
1.
Category 1:
 
** NOTE TO SPECIFIER ** Category 1 is available in widths of 48 to 72 inches and in glass heights of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 1/8 inches wide and 34-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
48 inches W by 12 inches H by 20 inches D
2)
48 inches W by 20 inches H by 20 inches D
3)
48 inches W by 30 inches H by 20 inches D
4)
48 inches W by 36 inches H by 20 inches D
5)
48 inches W by 58 inches H by 20 inches D
6)
60 inches W by 12 inches H by 20 inches D
7)
60 inches W by 20 inches H by 20 inches D
8)
60 inches W by 30 inches H by 20 inches D
9)
60 inches W by 36 inches H by 20 inches D
10)
60 inches W by 58 inches H by 20 inches D
11)
72 inches W by 12 inches H by 20 inches D
12)
72 inches W by 20 inches H by 20 inches D
13)
72 inches W by 30 inches H by 20 inches D
14)
72 inches W by 36 inches H by 20 inches D
15)
72 inches W by 58 inches H by 20 inches D
2.
Category 2:
 
** NOTE TO SPECIFIER ** Category 2 is available in widths of 84 to 132 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
84 inches W by 12 inches H by 20 inches D
2)
84 inches W by 20 inches H by 20 inches D
3)
84 inches W by 30 inches H by 20 inches D
4)
84 inches W by 36 inches H by 20 inches D
5)
84 inches W by 58 inches H by 20 inches D
6)
96 inches W by 12 inches H by 20 inches D
7)
96 inches W by 20 inches H by 20 inches D
8)
96 inches W by 30 inches H by 20 inches D
9)
96 inches W by 36 inches H by 20 inches D
10)
96 inches W by 58 inches H by 20 inches D
11)
108 inches W by 12 inches H by 20 inches D
12)
108 inches W by 20 inches H by 20 inches D
13)
108 inches W by 30 inches H by 20 inches D
14)
108 inches W by 36 inches H by 20 inches D
15)
108 inches W by 58 inches H by 20 inches D
16)
120 inches W by 12 inches H by 20 inches D
17)
120 inches W by 20 inches H by 20 inches D
18)
120 inches W by 30 inches H by 20 inches D
19)
120 inches W by 36 inches H by 20 inches D
20)
120 inches W by 58 inches H by 20 inches D
21)
132 inches W by 12 inches H by 20 inches D
22)
132 inches W by 20 inches H by 20 inches D
23)
132 inches W by 30 inches H by 20 inches D
24)
132 inches W by 36 inches H by 20 inches D
25)
132 inches W by 58 inches H by 20 inches D
3.
Category 3:
 
** NOTE TO SPECIFIER ** Category 3 is available in widths of 144 to 192 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
144 inches W by 12 inches H by 20 inches D
2)
144 inches W by 20 inches H by 20 inches D
3)
144 inches W by 30 inches H by 20 inches D
4)
144 inches W by 36 inches H by 20 inches D
5)
156 inches W by 12 inches H by 20 inches D
6)
156 inches W by 20 inches H by 20 inches D
7)
156 inches W by 30 inches H by 20 inches D
8)
156 inches W by 36 inches H by 20 inches D
9)
168 inches W by 12 inches H by 20 inches D
10)
168 inches W by 20 inches H by 20 inches D
11)
168 inches W by 30 inches H by 20 inches D
12)
168 inches W by 36 inches H by 20 inches D
13)
180 inches W by 12 inches H by 20 inches D
14)
180 inches W by 20 inches H by 20 inches D
15)
180 inches W by 30 inches H by 20 inches D
16)
180 inches W by 36 inches H by 20 inches D
17)
192 inches W by 12 inches H by 20 inches D
18)
192 inches W by 20 inches H by 20 inches D
19)
192 inches W by 30 inches H by 20 inches D
20)
192 inches W by 36 inches H by 20 inches D
4.
Category 4:
 
** NOTE TO SPECIFIER ** Category 4 is available in widths of 204 to 252 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
204 inches W by 12 inches H by 20 inches D
2)
204 inches W by 20 inches H by 20 inches D
3)
204 inches W by 30 inches H by 20 inches D
4)
204 inches W by 36 inches H by 20 inches D
5)
216 inches W by 12 inches H by 20 inches D
6)
216 inches W by 20 inches H by 20 inches D
7)
216 inches W by 30 inches H by 20 inches D
8)
216 inches W by 36 inches H by 20 inches D
9)
228 inches W by 12 inches H by 20 inches D
10)
228 inches W by 20 inches H by 20 inches D
11)
228 inches W by 30 inches H by 20 inches D
12)
228 inches W by 36 inches H by 20 inches D
13)
240 inches W by 12 inches H by 20 inches D
14)
240 inches W by 20 inches H by 20 inches D
15)
240 inches W by 30 inches H by 20 inches D
16)
240 inches W by 36 inches H by 20 inches D
17)
252 inches W by 12 inches H by 20 inches D
18)
252 inches W by 20 inches H by 20 inches D
19)
252 inches W by 30 inches H by 20 inches D
20)
252 inches W by 36 inches H by 20 inches D
5.
Vent: DuraVent 10 inch B-Vent Chimney, quantity as recommended by the manufacturer.
6.
Linear ribbon burner
7.
Gas Input: Up to 14,500 BTUs/foot with natural gas or propane
8.
Power Exhaust Fan:
a.
RS12 External Power Exhaust Fan
9.
L.E.D. Wall Switch Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
10 foot
b.
25 foot
c.
50 foot
10.
Power Exhaust Fan Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
50 foot
b.
150 foot
c.
250 foot
11.
Fireback:
 
** NOTE TO SPECIFIER ** Select the finish required and delete those not required.
 
a.
Silver Painted
b.
Matte Black Painted
c.
Gloss Black Enamel
12.
Burner Decor:
 
** NOTE TO SPECIFIER ** Select the Decor required and delete those not required.
 
a.
Platinum Crushed Glass
b.
Black Crushed Glass
c.
Rock Embers
 
** NOTE TO SPECIFIER ** The following 2 paragraphs are optional. Select the Options required and delete those not required.
 
13.
Interior Fire Art:
 
** NOTE TO SPECIFIER ** Select the Interior Fire Art required and delete those not required. Note that Bamboo and Birch is available on 20 inch Glass Height Only.
 
a.
Twigs & Stones
b.
Traditional Logs
c.
Driftwood
d.
Tumbled Stones
e.
Bamboo
f.
Birch
14.
Accessories:
 
** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
 
a.
On/Off 24 Hour Timer Switch
b.
Tile Stop, 1/2 inch.
F.
DaVinci See-Thru Custom Linear Fireplace:
 
** NOTE TO SPECIFIER ** Select the Category unit required and delete those not required.
 
1.
Category 1:
 
** NOTE TO SPECIFIER ** Category 1 is available in widths of 36 to 60 inches and in glass heights of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 2-1/2 inches wide and 34-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
36 inches W by 12 inches H by 20 inches D
2)
36 inches W by 20 inches H by 20 inches D
3)
36 inches W by 30 inches H by 20 inches D
4)
36 inches W by 36 inches H by 20 inches D
5)
36 inches W by 58 inches H by 20 inches D
6)
48 inches W by 12 inches H by 20 inches D
7)
48 inches W by 20 inches H by 20 inches D
8)
48 inches W by 30 inches H by 20 inches D
9)
48 inches W by 36 inches H by 20 inches D
10)
48 inches W by 58 inches H by 20 inches D
11)
60 inches W by 12 inches H by 20 inches D
12)
60 inches W by 20 inches H by 20 inches D
13)
60 inches W by 30 inches H by 20 inches D
14)
60 inches W by 36 inches H by 20 inches D
15)
60 inches W by 58 inches H by 20 inches D
2.
Category 2:
 
** NOTE TO SPECIFIER ** Category 2 is available in widths of 72 to 120 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
72 inches W by 12 inches H by 20 inches D
2)
72 inches W by 20 inches H by 20 inches D
3)
72 inches W by 30 inches H by 20 inches D
4)
72 inches W by 36 inches H by 20 inches D
5)
72 inches W by 58 inches H by 20 inches D
6)
84 inches W by 12 inches H by 20 inches D
7)
84 inches W by 20 inches H by 20 inches D
8)
84 inches W by 30 inches H by 20 inches D
9)
84 inches W by 36 inches H by 20 inches D
10)
84 inches W by 58 inches H by 20 inches D
11)
96 inches W by 12 inches H by 20 inches D
12)
96 inches W by 20 inches H by 20 inches D
13)
96 inches W by 30 inches H by 20 inches D
14)
96 inches W by 36 inches H by 20 inches D
15)
96 inches W by 58 inches H by 20 inches D
16)
108 inches W by 12 inches H by 20 inches D
17)
108 inches W by 20 inches H by 20 inches D
18)
108 inches W by 30 inches H by 20 inches D
19)
108 inches W by 36 inches H by 20 inches D
20)
108 inches W by 58 inches H by 20 inches D
21)
120 inches W by 12 inches H by 20 inches D
22)
120 inches W by 20 inches H by 20 inches D
23)
120 inches W by 30 inches H by 20 inches D
24)
120 inches W by 36 inches H by 20 inches D
25)
120 inches W by 58 inches H by 20 inches D
3.
Category 3:
 
** NOTE TO SPECIFIER ** Category 3 is available in widths of 132 to 180 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
132 inches W by 12 inches H by 20 inches D
2)
132 inches W by 20 inches H by 20 inches D
3)
132 inches W by 30 inches H by 20 inches D
4)
132 inches W by 36 inches H by 20 inches D
5)
144 inches W by 12 inches H by 20 inches D
6)
144 inches W by 20 inches H by 20 inches D
7)
144 inches W by 30 inches H by 20 inches D
8)
144 inches W by 36 inches H by 20 inches D
9)
156 inches W by 12 inches H by 20 inches D
10)
156 inches W by 20 inches H by 20 inches D
11)
156 inches W by 30 inches H by 20 inches D
12)
156 inches W by 36 inches H by 20 inches D
13)
168 inches W by 12 inches H by 20 inches D
14)
168 inches W by 20 inches H by 20 inches D
15)
168 inches W by 30 inches H by 20 inches D
16)
168 inches W by 36 inches H by 20 inches D
17)
180 inches W by 12 inches H by 20 inches D
18)
180 inches W by 20 inches H by 20 inches D
19)
180 inches W by 30 inches H by 20 inches D
20)
180 inches W by 36 inches H by 20 inches D
4.
Category 4:
 
** NOTE TO SPECIFIER ** Category 4 is available in widths of 192 to 240 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
192 inches W by 12 inches H by 20 inches D
2)
192 inches W by 20 inches H by 20 inches D
3)
192 inches W by 30 inches H by 20 inches D
4)
192 inches W by 36 inches H by 20 inches D
5)
204 inches W by 12 inches H by 20 inches D
6)
204 inches W by 20 inches H by 20 inches D
7)
204 inches W by 30 inches H by 20 inches D
8)
204 inches W by 36 inches H by 20 inches D
9)
216 inches W by 12 inches H by 20 inches D
10)
216 inches W by 20 inches H by 20 inches D
11)
216 inches W by 30 inches H by 20 inches D
12)
216 inches W by 36 inches H by 20 inches D
13)
228 inches W by 12 inches H by 20 inches D
14)
228 inches W by 20 inches H by 20 inches D
15)
228 inches W by 30 inches H by 20 inches D
16)
228 inches W by 36 inches H by 20 inches D
17)
240 inches W by 12 inches H by 20 inches D
18)
240 inches W by 20 inches H by 20 inches D
19)
240 inches W by 30 inches H by 20 inches D
20)
240 inches W by 36 inches H by 20 inches D
5.
Vent: DuraVent 10 inch B-Vent Chimney, quantity as recommended by the manufacturer.
6.
Linear ribbon burner
7.
Gas Input: Up to 14,500 BTUs/foot with natural gas or propane
8.
Power Exhaust Fan:
a.
RS12 External Power Exhaust Fan
9.
L.E.D. Wall Switch Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
10 foot
b.
25 foot
c.
50 foot
10.
Power Exhaust Fan Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
50 foot
b.
150 foot
c.
250 foot
11.
Fireback:
 
** NOTE TO SPECIFIER ** Select the finish required and delete those not required.
 
a.
Silver Painted
b.
Matte Black Painted
c.
Gloss Black Enamel
12.
Burner Decor:
 
** NOTE TO SPECIFIER ** Select the Decor required and delete those not required.
 
a.
Platinum Crushed Glass
b.
Black Crushed Glass
c.
Rock Embers
 
** NOTE TO SPECIFIER ** The following 3 paragraphs are optional. Select the Options required and delete those not required.
 
13.
Interior Fire Art:
 
** NOTE TO SPECIFIER ** Select the Interior Fire Art required and delete those not required. Note that Bamboo and Birch is available on 20 inch Glass Height Only.
 
a.
Twigs & Stones
b.
Traditional Logs
c.
Driftwood
d.
Tumbled Stones
e.
Bamboo
f.
Birch
14.
Trim:
 
** NOTE TO SPECIFIER ** Select the trim required and delete those not required.
 
a.
Flat 2 inch Black Trim
b.
IronWorks Trim, Bronze Patina
c.
IronWorks Trim, Burnished Patina
15.
Accessories:
 
** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required. Note that Heat Exchanger is available on Category 1 & 2 units only.
 
a.
On/Off 24 Hour Timer Switch
b.
Tile Stop, 1/2 inch.
c.
Heat Exchanger
G.
DaVinci Pier Custom Linear Fireplace:
 
** NOTE TO SPECIFIER ** Select the Category unit required and delete those not required.
 
1.
Category 1:
 
** NOTE TO SPECIFIER ** Category 1 is available in widths of 42 to 66 inches and in glass heights of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 1-1/2 inches wide and 34-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
42 inches W by 12 inches H by 20 inches D
2)
42 inches W by 20 inches H by 20 inches D
3)
42 inches W by 30 inches H by 20 inches D
4)
42 inches W by 36 inches H by 20 inches D
5)
42 inches W by 58 inches H by 20 inches D
6)
54 inches W by 12 inches H by 20 inches D
7)
54 inches W by 20 inches H by 20 inches D
8)
54 inches W by 30 inches H by 20 inches D
9)
54 inches W by 36 inches H by 20 inches D
10)
54 inches W by 58 inches H by 20 inches D
11)
66 inches W by 12 inches H by 20 inches D
12)
66 inches W by 20 inches H by 20 inches D
13)
66 inches W by 30 inches H by 20 inches D
14)
66 inches W by 36 inches H by 20 inches D
15)
66 inches W by 58 inches H by 20 inches D
2.
Category 2:
 
** NOTE TO SPECIFIER ** Category 2 is available in widths of 78 to 126 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
78 inches W by 12 inches H by 20 inches D
2)
78 inches W by 20 inches H by 20 inches D
3)
78 inches W by 30 inches H by 20 inches D
4)
78 inches W by 36 inches H by 20 inches D
5)
78 inches W by 58 inches H by 20 inches D
6)
90 inches W by 12 inches H by 20 inches D
7)
90 inches W by 20 inches H by 20 inches D
8)
90 inches W by 30 inches H by 20 inches D
9)
90 inches W by 36 inches H by 20 inches D
10)
90 inches W by 58 inches H by 20 inches D
11)
102 inches W by 12 inches H by 20 inches D
12)
102 inches W by 20 inches H by 20 inches D
13)
102 inches W by 30 inches H by 20 inches D
14)
102 inches W by 36 inches H by 20 inches D
15)
102 inches W by 58 inches H by 20 inches D
16)
114 inches W by 12 inches H by 20 inches D
17)
114 inches W by 20 inches H by 20 inches D
18)
114 inches W by 30 inches H by 20 inches D
19)
114 inches W by 36 inches H by 20 inches D
20)
114 inches W by 58 inches H by 20 inches D
21)
126 inches W by 12 inches H by 20 inches D
22)
126 inches W by 20 inches H by 20 inches D
23)
126 inches W by 30 inches H by 20 inches D
24)
126 inches W by 36 inches H by 20 inches D
25)
126 inches W by 58 inches H by 20 inches D
3.
Category 3:
 
** NOTE TO SPECIFIER ** Category 3 is available in widths of 138 to 186 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
138 inches W by 12 inches H by 20 inches D
2)
138 inches W by 20 inches H by 20 inches D
3)
138 inches W by 30 inches H by 20 inches D
4)
138 inches W by 36 inches H by 20 inches D
5)
150 inches W by 12 inches H by 20 inches D
6)
150 inches W by 20 inches H by 20 inches D
7)
150 inches W by 30 inches H by 20 inches D
8)
150 inches W by 36 inches H by 20 inches D
9)
162 inches W by 12 inches H by 20 inches D
10)
162 inches W by 20 inches H by 20 inches D
11)
162 inches W by 30 inches H by 20 inches D
12)
162 inches W by 36 inches H by 20 inches D
13)
174 inches W by 12 inches H by 20 inches D
14)
174 inches W by 20 inches H by 20 inches D
15)
174 inches W by 30 inches H by 20 inches D
16)
174 inches W by 36 inches H by 20 inches D
17)
186 inches W by 12 inches H by 20 inches D
18)
186 inches W by 20 inches H by 20 inches D
19)
186 inches W by 30 inches H by 20 inches D
20)
186 inches W by 36 inches H by 20 inches D
4.
Category 4:
 
** NOTE TO SPECIFIER ** Category 4 is available in widths of 198 to 246 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 35-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
198 inches W by 12 inches H by 20 inches D
2)
198 inches W by 20 inches H by 20 inches D
3)
198 inches W by 30 inches H by 20 inches D
4)
198 inches W by 36 inches H by 20 inches D
5)
210 inches W by 12 inches H by 20 inches D
6)
210 inches W by 20 inches H by 20 inches D
7)
210 inches W by 30 inches H by 20 inches D
8)
210 inches W by 36 inches H by 20 inches D
9)
222 inches W by 12 inches H by 20 inches D
10)
222 inches W by 20 inches H by 20 inches D
11)
222 inches W by 30 inches H by 20 inches D
12)
222 inches W by 36 inches H by 20 inches D
13)
234 inches W by 12 inches H by 20 inches D
14)
234 inches W by 20 inches H by 20 inches D
15)
234 inches W by 30 inches H by 20 inches D
16)
234 inches W by 36 inches H by 20 inches D
17)
246 inches W by 12 inches H by 20 inches D
18)
246 inches W by 20 inches H by 20 inches D
19)
246 inches W by 30 inches H by 20 inches D
20)
246 inches W by 36 inches H by 20 inches D
5.
Vent: DuraVent 10 inch B-Vent Chimney, quantity as recommended by the manufacturer.
6.
Linear ribbon burner
7.
Gas Input: Up to 14,500 BTUs/foot with natural gas or propane
8.
Power Exhaust Fan:
a.
RS12 External Power Exhaust Fan
9.
L.E.D. Wall Switch Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
10 foot
b.
25 foot
c.
50 foot
10.
Power Exhaust Fan Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
50 foot
b.
150 foot
c.
250 foot
11.
Fireback:
 
** NOTE TO SPECIFIER ** Select the finish required and delete those not required.
 
a.
Silver Painted
b.
Matte Black Painted
c.
Gloss Black Enamel
12.
Burner Decor:
 
** NOTE TO SPECIFIER ** Select the Decor required and delete those not required.
 
a.
Platinum Crushed Glass
b.
Black Crushed Glass
c.
Rock Embers
 
** NOTE TO SPECIFIER ** The following 2 paragraphs are optional. Select the Options required and delete those not required.
 
13.
Interior Fire Art:
 
** NOTE TO SPECIFIER ** Select the Interior Fire Art required and delete those not required. Note that Bamboo and Birch is available on 20 inch Glass Height Only.
 
a.
Twigs & Stones
b.
Traditional Logs
c.
Driftwood
d.
Tumbled Stones
e.
Bamboo
f.
Birch
14.
Accessories:
 
** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required. Note that Heat Exchanger is available on Category 1 & 2 units only.
 
a.
On/Off 24 Hour Timer Switch
b.
Tile Stop, 1/2 inch.
c.
Heat Exchanger
H.
DaVinci Island Custom Linear Fireplace:
 
** NOTE TO SPECIFIER ** Select the Category unit required and delete those not required.
 
1.
Category 1:
 
** NOTE TO SPECIFIER ** Category 1 is available in widths of 48 to 72 inches and in glass heights of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 1/8 inches wide and 34-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
48 inches W by 12 inches H by 20 inches D
2)
48 inches W by 20 inches H by 20 inches D
3)
48 inches W by 30 inches H by 20 inches D
4)
48 inches W by 36 inches H by 20 inches D
5)
48 inches W by 58 inches H by 20 inches D
6)
60 inches W by 12 inches H by 20 inches D
7)
60 inches W by 20 inches H by 20 inches D
8)
60 inches W by 30 inches H by 20 inches D
9)
60 inches W by 36 inches H by 20 inches D
10)
60 inches W by 58 inches H by 20 inches D
11)
72 inches W by 12 inches H by 20 inches D
12)
72 inches W by 20 inches H by 20 inches D
13)
72 inches W by 30 inches H by 20 inches D
14)
72 inches W by 36 inches H by 20 inches D
15)
72 inches W by 58 inches H by 20 inches D
2.
Category 2:
 
** NOTE TO SPECIFIER ** Category 2 is available in widths of 84 to 132 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 35-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
84 inches W by 12 inches H by 20 inches D
2)
84 inches W by 20 inches H by 20 inches D
3)
84 inches W by 30 inches H by 20 inches D
4)
84 inches W by 36 inches H by 20 inches D
5)
84 inches W by 58 inches H by 20 inches D
6)
96 inches W by 12 inches H by 20 inches D
7)
96 inches W by 20 inches H by 20 inches D
8)
96 inches W by 30 inches H by 20 inches D
9)
96 inches W by 36 inches H by 20 inches D
10)
96 inches W by 58 inches H by 20 inches D
11)
108 inches W by 12 inches H by 20 inches D
12)
108 inches W by 20 inches H by 20 inches D
13)
108 inches W by 30 inches H by 20 inches D
14)
108 inches W by 36 inches H by 20 inches D
15)
108 inches W by 58 inches H by 20 inches D
16)
120 inches W by 12 inches H by 20 inches D
17)
120 inches W by 20 inches H by 20 inches D
18)
120 inches W by 30 inches H by 20 inches D
19)
120 inches W by 36 inches H by 20 inches D
20)
120 inches W by 58 inches H by 20 inches D
21)
132 inches W by 12 inches H by 20 inches D
22)
132 inches W by 20 inches H by 20 inches D
23)
132 inches W by 30 inches H by 20 inches D
24)
132 inches W by 36 inches H by 20 inches D
25)
132 inches W by 58 inches H by 20 inches D
3.
Category 3:
 
** NOTE TO SPECIFIER ** Category 3 is available in widths of 144 to 192 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
144 inches W by 12 inches H by 20 inches D
2)
144 inches W by 20 inches H by 20 inches D
3)
144 inches W by 30 inches H by 20 inches D
4)
144 inches W by 36 inches H by 20 inches D
5)
156 inches W by 12 inches H by 20 inches D
6)
156 inches W by 20 inches H by 20 inches D
7)
156 inches W by 30 inches H by 20 inches D
8)
156 inches W by 36 inches H by 20 inches D
9)
168 inches W by 12 inches H by 20 inches D
10)
168 inches W by 20 inches H by 20 inches D
11)
168 inches W by 30 inches H by 20 inches D
12)
168 inches W by 36 inches H by 20 inches D
13)
180 inches W by 12 inches H by 20 inches D
14)
180 inches W by 20 inches H by 20 inches D
15)
180 inches W by 30 inches H by 20 inches D
16)
180 inches W by 36 inches H by 20 inches D
17)
192 inches W by 12 inches H by 20 inches D
18)
192 inches W by 20 inches H by 20 inches D
19)
192 inches W by 30 inches H by 20 inches D
20)
192 inches W by 36 inches H by 20 inches D
4.
Category 4:
 
** NOTE TO SPECIFIER ** Category 4 is available in widths of 204 to 252 inches and in glass heights of of 12, 20, 30 and 36 inches. Select the nominal opening size required and delete those not required. Note that the framing dimensions require an additional 12 inches wide and 38-5/8 inches higher than the nominal opening size. Contact the manufacturer for additional information.
 
a.
Nominal Opening Size:
1)
204 inches W by 12 inches H by 20 inches D
2)
204 inches W by 20 inches H by 20 inches D
3)
204 inches W by 30 inches H by 20 inches D
4)
204 inches W by 36 inches H by 20 inches D
5)
216 inches W by 12 inches H by 20 inches D
6)
216 inches W by 20 inches H by 20 inches D
7)
216 inches W by 30 inches H by 20 inches D
8)
216 inches W by 36 inches H by 20 inches D
9)
228 inches W by 12 inches H by 20 inches D
10)
228 inches W by 20 inches H by 20 inches D
11)
228 inches W by 30 inches H by 20 inches D
12)
228 inches W by 36 inches H by 20 inches D
13)
240 inches W by 12 inches H by 20 inches D
14)
240 inches W by 20 inches H by 20 inches D
15)
240 inches W by 30 inches H by 20 inches D
16)
240 inches W by 36 inches H by 20 inches D
17)
252 inches W by 12 inches H by 20 inches D
18)
252 inches W by 20 inches H by 20 inches D
19)
252 inches W by 30 inches H by 20 inches D
20)
252 inches W by 36 inches H by 20 inches D
5.
Vent: DuraVent 10 inch B-Vent Chimney, quantity as recommended by the manufacturer.
6.
Linear ribbon burner
7.
Gas Input: Up to 14,500 BTUs/foot with natural gas or propane
8.
Power Exhaust Fan:
a.
RS12 External Power Exhaust Fan
9.
L.E.D. Wall Switch Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
10 foot
b.
25 foot
c.
50 foot
10.
Power Exhaust Fan Wire Harness:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
50 foot
b.
150 foot
c.
250 foot
11.
Fireback:
 
** NOTE TO SPECIFIER ** Select the finish required and delete those not required.
 
a.
Silver Painted
b.
Matte Black Painted
c.
Gloss Black Enamel
12.
Burner Decor:
 
** NOTE TO SPECIFIER ** Select the Decor required and delete those not required.
 
a.
Platinum Crushed Glass
b.
Black Crushed Glass
c.
Rock Embers
 
** NOTE TO SPECIFIER ** The following 2 paragraphs are optional. Select the Options required and delete those not required.
 
13.
Interior Fire Art:
 
** NOTE TO SPECIFIER ** Select the Interior Fire Art required and delete those not required. Note that Bamboo and Birch is available on 20 inch Glass Height Only.
 
a.
Twigs & Stones
b.
Traditional Logs
c.
Driftwood
d.
Tumbled Stones
e.
Bamboo
f.
Birch
14.
Accessories:
 
** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
 
a.
On/Off 24 Hour Timer Switch
b.
Tile Stop, 1/2 inch.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify framed opening sizes and clearances.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
** NOTE TO SPECIFIER ** Include the following paragraph if powered ventilators are provided. Delete if not required.
 
D.
Verify proper power supply and fuel source are available.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, ANSI Z21.44 and the requirements of authorities having jurisdiction.
B.
Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
C.
Anchor all components firmly in position for long life under hard use.
D.
Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m).
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION