Download SECTION 10 31 00 MANUFACTURED FIREPLACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 31 00
MANUFACTURED FIREPLACES
 
 
Copyright 2015 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** European Home; contemporary manufactured gas and wood fireplace products.
.
This section is based on the products of European Home, which is located at:
30 Log Bridge Rd. Bldg 300, Unit 303
Middleton, MA 01949
Tel: 781-324-8383
Fax: 781-324-8384
Email: request info (info@europeanhome.com)
Web: www.europeanhome.com
[ Click Here ] for additional information.
At European Home beautiful design drives everything we do. We design, manufacture and distribute the highest quality modern fireplaces in the world. However, our attention to design doesn't stop there. From the way our warehouse is organized to the way we talk to and interact with customers, dealers, builders and architects - every detail is considered completely.
In addition to manufacturing a line of contemporary indoor and outdoor linear gas fireplaces we also distribute high-end hearth products from around the world. Our brands currently include Element4 (Netherlands), Focus Fires (France) and Gavin Scott Design (UK). When something is designed with integrity, you know it right away.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Direct Vent Gas Fireplaces.
B.
Vent Free Gas Fireplaces
C.
Natural Vent Gas Fireplaces.
D.
Outdoor Vet Free Gas Fireplaces
E.
Natural Vent Wood Fireplaces.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 27 23 - Cavity Wall Unit Masonry.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 09 28 13 - Cementitious Backing Boards.
D.
Section 22 10 00 - Plumbing Piping.
E.
Section 26 05 00 - Common Work Results for Electrical
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI Z21.50b - Vented Gas Fireplaces.
B.
CSA 2.22b - Vented Gas Fireplaces.
C.
UL 737 - Standard for Fireplace Stoves.
D.
ULC-S627 - Standard For Space Heaters For Use With Solid Fuels.
E.
ULC-S610-M87 - Standard for Factory-Built Fireplaces.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Storage and handling requirements and recommendations.
2.
Preparation instructions and recommendations.
3.
Framing sizes and requirements.
4.
Installation instructions.
C.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store products in covered area, well protected from weather.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: European Home, which is located at: 30 Log Bridge Rd. Bldg 300, Unit 303; Middleton, MA 01949; Tel: 781-324-8383; Fax: 781-324-8384; Email: request info (info@europeanhome.com); Web: www.europeanhome.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the Fireplace required from the following paragraphs and delete those not required. Contact the manufacturer for additional information.
 
2.2
DIRECT VENT FIREPLACES
A.
Four-Sided Glass Fireplace: 360 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 18,000 - 42,000 BTU/hr
3.
Heat Input (LPG): 15,700 - 40,900 BTU/hr
4.
Viewable Opening: 27-11/16 inches W by 16-9/16 inches H
5.
Rough Opening: 30-1/4 inches H
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: N/A
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
B.
Two-sided Corner Fireplace: Bidore 100H Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 15,025 - 34,145 BTU/hr
3.
Heat Input (LPG): 17,075 - 34,145 BTU/hr
4.
Viewable Opening: 38-5/16 inches W by 29-1/2 inches H
5.
Rough Opening: 43-1/2 inches W by 44-7/8 inches H x 17-11/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification:
13.
ANSI Z21.11.50a-2008
14.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-3/8 inches W by 11-1/4 inches H.
c.
Safety Screen
15.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
C.
Linear Right or Left corner Fireplace: Bidore 140 Element4 double burner fireplace.
1.
Opening Direction:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
 
a.
Right Hand.
b.
Left Hand
2.
Gas Type: Natural Gas or Propane
3.
Heat Input (Natural Gas): 13,650 - 38,200 BTU/hr
4.
Heat Input (LPG): 11,950 - 34,100 BTU/hr
5.
Viewable Opening: 54-5/8 inches W by 16-5/8 inches H
6.
Rough Opening: 60--7/16 inches W by 30-1/8 inches H x 14-13/16 inches D
7.
Venting: Requires 5 inch by 8 inch direct vent
8.
Flame Adjustment: Yes
9.
Interior: Standard Flat Black or Optional Reflective Black
10.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
11.
Remote Control: Yes:
12.
Electronic Ignition: Yes
13.
Certification: ANSI Z21.11.50a-2008
14.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
15.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
D.
Linear Right or Left corner Fireplace: Bidore 95 Element4 double burner fireplace.
1.
Opening Direction:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
 
a.
Right Hand.
b.
Left Hand
2.
Gas Type: Natural Gas or Propane
3.
Heat Input (Natural Gas): 17,050 - 36,200 BTU/hr
4.
Heat Input (LPG): 13,650 - 32,400 BTU/hr
5.
Viewable Opening: 35-15/16 inches W by 16-9/16 inches H
6.
Rough Opening: 42-7/16 inches W by 29-9/16 inches H by 14-13/16 inches D
7.
Venting: Requires 5 inch by 8 inch direct vent
8.
Flame Adjustment: Yes
9.
Interior: Standard Flat Black or Optional Reflective Black
10.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
11.
Remote Control: Yes
12.
Electronic Ignition: Yes
13.
Certification: ANSI Z21.11.50a-2008
14.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
15.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
E.
Frameless See-Through Fireplace: Bioptica Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 17,070 - 30,730 BTU/hr
3.
Heat Input (LPG): 8,535 - 26,300 BTU/hr
4.
Viewable Opening: 32-1/16 inches W by 26-1/2 inches H
5.
Rough Opening: 46-3/4 inches W by 39" H x 12-9/16 inches D
6.
Venting: Requires 4" x 6-5/8 inches direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
F.
Frameless Peninsula Fireplace: Lucius 100 Element4 double burner fireplace.
1.
Opening Direction:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the one not required.
 
a.
Right Hand.
b.
Left Hand
2.
Gas Type: Natural Gas or Propane
3.
Heat Input (Natural Gas); 22,000 - 59,000 BTU/hr
4.
Heat Input (LPG): 20,500 - 46,000 BTU/hr
5.
Viewable Opening: 39-1/8 inches W by 16-5/8 inches H
6.
Rough Opening: 56-3/4 inches W by 15 inches D by 35-5/16 inches H
7.
Venting: Requires 5 inch by 8 inch direct vent
8.
Flame Adjustment: Yes
9.
Interior: Standard Flat Black or Optional Reflective Black
10.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
11.
Remote Control: Yes
12.
Electronic Ignition: Yes
13.
Certification: ANSI Z21.11.50a-2008
14.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
15.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
G.
Peninsula Fireplace with a Full View on One side and a 1/3 Partial View on the Opposite Side: Lucius 140 - 1/3 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 13,650 - 38,200 BTU/hr
3.
Heat Input (LPG): 11,950 - 34,100 BTU/hr
4.
Viewable Opening: 54-5/8 inches W by 16-5/8 inches H
5.
Rough Opening: 32-13/16 inches H x 62-1/4 inches W x 16-15/16 inches D.
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11: .50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 77 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
H.
Peninsula Fireplace with a Full View on One side and a 2/3 Partial View on the Opposite Side: Lucius 140 - 2/3 Element4 double burner fireplace.
1.
Gas Type Natural Gas or Propane
2.
Heat Input: (Natural Gas)13,650 - 38,200 BTU/hr
3.
Heat Input: (LPG)11,950 - 34,100 BTU/hr
4.
Viewable Opening: 54-5/8 inches W by 16-5/8 inches H
5.
Rough Opening: 62-1/4 inches W by 32-13/16 inches H by 16-5/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
I.
Frameless Peninsula Fireplace with Full Glass on Three Sides: Lucius 140 Room Divider Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 13,650 - 38,200 BTU/hr
3.
Heat Input (LPG): 11,950 - 34,100 BTU/hr
4.
Viewable Opening: 54-5/8 inches W by 16-5/8 inches H
5.
Rough Opening: 14-5/16 inches W by 34-13/16 inches H by 62-5/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
J.
See-Through Fireplace: Lucius 140 Tunnel Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 13,650 - 38,200 BTU/hr
3.
Heat Input (LPG): 11,950 - 34,100 BTU/hr
4.
Viewable Opening: 53-15/16 inches W by 16-5/8 inches H
5.
Rough Opening: 64-5/8 inches W by 34-13/16 inches H x 14-5/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
K.
Frameless, Built-In Gas Fireplace with Tall Opening: Modore 100H Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 15,025 - 34,145 BTU/hr
3.
Heat Input (LPG): 17,075 - 34,145 BTU/hr
4.
Viewable Opening: 39-3/8 inches W by 29-11/16 inches H
5.
Rough Opening: 45-5/16 inches W by 42-15/16 inches H x 17-3/4 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
L.
Linear Built-In Gas Fireplace: Modore 140 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 13,650 - 38,200 BTU/hr
3.
Heat Input (LPG): 11,950 - 34,100 BTU/hr
4.
Viewable Opening: 54-5/8 inches W by 16-1/2 inches H
5.
Rough Opening: 60-7/8 inches W by 30-1/8 inches H x 14-1/4 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
M.
Wide Linear Built-In Gas Fireplace: Modore 185 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 19,500 - 70,000 BTU/hr
3.
Heat Input (LPG): 13,000 - 48,000 BTU/hr
4.
Viewable Opening: 71-13/16 inches W by 16-15/16 inches H
5.
Rough Opening: 84-11/16 inches W by 39-3/8 inches H by 18-7/8 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 126 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
N.
Wide Linear Built-In Gas Fireplace: Modore 240 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 25,900 - 89,100 BTU/hr
3.
Heat Input (LPG): 19,500 - 64,700 BTU/hr
4.
Viewable Opening: 94-13/16 inches W by 14-13/16 inches H
5.
Rough Opening: 108-5/8 inches W by 44-13/16 inches H by 17-5/8 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 126 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
O.
Frameless, Built-In Fireplace: Modore 75H Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane:
2.
Heat Input (Natural Gas): 14,300-46,400 BTU/hr
3.
Heat Input (LPG): 16,000-37,000 BTU/hr
4.
Viewable Opening: 28-5/16 inches W by 25-1/2 inches H
5.
Rough Opening: 41-5/16 inches W by 38-7/16 inches H x 18-7/8 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
P.
Frameless, Built-In Fireplace: Modore 95 Element4 double burner fireplace.
1.
Gas Type:Natural Gas or Propane
2.
Heat Input (Natural Gas): 17,050 - 36,200 BTU/hr
3.
Heat Input (LPG): 13,650 - 32,400 BTU/hr
4.
Viewable Opening: 35-1/2 inches W by 16-9/16 inches H
5.
Rough Opening: 44-1/8 inches W by 29-9/16 inches H x 14-5/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
Q.
Frameless, Built-In Fireplace: Optica Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 17,070 - 30,730 BTU/hr
3.
Heat Input (LPG): 8,535 - 26,300 BTU/hr
4.
Viewable Opening: 32-1/16 inches W x 26-1/2 inches H
5.
Rough Opening: 46-3/4 inches W x 39 inches H x 13-1/2 inches D
6.
Venting: Requires 4" x 6-5/8 inches direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
R.
Vertical Fireplace: Sky Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 17,500 - 44,500 BTU/hr
3.
Heat Input (LPG): 13,250 - 37,380 BTU/hr
4.
Viewable Opening: 28-7/8 inches W x 59-1/16 inches H
5.
Rough Opening: 38-7/8 inches W x 77-11/16 inches H x 15-3/4 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote ControlYes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
S.
Vertical See-Through Fireplace: Sky T Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 17,500 - 44,500 BTU/hr
3.
Heat Input (LPG): 13,250 - 37,380 BTU/hr
4.
Viewable Opening: 28-7/8 inches W x 69-1/16 inches H
5.
Rough Opening: 38-7/8 inches W x 77-11/16 inches H x 15-3/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
T.
See-Through Fireplace: Tenore 100 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 22,000 - 59,000 BTU/hr
3.
Heat Input (LPG): 20,500-46,000 BTU/hr
4.
Viewable Opening: 38-3/4 inches W x 16-5/8 inches H
5.
Rough Opening: 59-5/8 inches W x 15 inches D x 35-5/16 inches H
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008???
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
U.
See-Through Fireplace: Tenore 240 Element4 double burner fireplace.
1.
Gas Type:Natural Gas or Propane
2.
Heat Input (Natural Gas):25,900 - 89,100 BTU/hr
3.
Heat Input (LPG): 19,500 - 64,700 BTU/hr
4.
Viewable Opening: 94-13/16 inches W x 14-3/4 inches H
5.
Rough Opening: 108-5/8 inches W x 44-13/16 inches H x 16-5/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options: Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11: .50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 204 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
V.
Three-Sided Gas Fireplace: Trisore 100H Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 15,025 - 34,145 BTU/hr
3.
Heat Input (LPG): 17,075 - 34,145 BTU/hr
4.
Viewable Opening: 38-3/4 inches W x 29-11/16 inches H
5.
Rough Opening: 45-5/16 inches W x 42-15/16 inches H x 17-3/4 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W x 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
W.
Three-Sided Gas Fireplace: Trisore 140 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 13,650 - 38,200 BTU/hr
3.
Heat Input (LPG): 11,950 - 34,100 BTU/hr
4.
Viewable Opening: 55-1/8 inches W x 16-9/16 inches H
5.
Rough Opening: 58-5/16 inches W x 30-1/8 inches H x 14-13/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 70 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
X.
Three-Sided Gas Fireplace: Trisore 95 Element4 double burner fireplace.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 17,050 - 36,200 BTU/hr
3.
Heat Input (LPG): 13,650 - 32,400 BTU/hr
4.
Viewable Opening: 36-13/16 inches W x 16-5/8 inches H
5.
Rough Opening: 39-13/16 inches W x 29-9/16 inches H x 14-13/16 inches D
6.
Venting: Requires 5 inch by 8 inch direct vent
7.
Flame Adjustment: Yes
8.
Interior: Standard Flat Black or Optional Reflective Black
9.
Options:
 
** NOTE TO SPECIFIER ** Select the following option if required and delete if not required.
 
a.
Wall Switch
10.
Remote Control: Yes
11.
Electronic Ignition: Yes
12.
Certification: ANSI Z21.11.50a-2008
13.
Accessories:
a.
Convection Air Opening Trim:
1)
Convection air openings are fitted on the sides of the fireplace chase to avoid very high temperatures within the chase.
2)
Opening requires a minimum of 50 square inches of unrestricted opening.
b.
Access Door: Access door for Element4 frameless gas fires for mounting the gas control block. Outer frame dimensions are 8-7/16 inches W by 11-1/4 inches H.
c.
Safety Screen
14.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Log Set
b.
Black Quartz Glass
c.
Brilliants Fire Glass
d.
Grey Stones
e.
White Stones
2.3
NATURAL VENT FIREPLACE
A.
Natural Vent Glass Free Fireplace: Vision - Natural Vent.
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 27,000 - 42,000 BTU/hr
3.
Heat Input (LPG): 27,000 - 43,500 BTU/hr
4.
Viewable Opening: 27-3/4 inches W x 17-3/4 inches H
5.
Rough Opening: 33 inches W x 46-1/4 inches H x 16 inches D
6.
Venting: Requires 8 inches Type B
7.
Flame Adjustment: Yes
8.
Remote Control: Yes
9.
Electronic Ignition: Yes
10.
Certification: ANSI Z21.11.2
11.
Accessories:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
White Interior Concrete Surround
b.
Blue Interior Stainless Surround
c.
Blue Interior Concrete Surround
d.
Black Interior Concrete Surround
e.
Stainless Surround
f.
Blue Interior, Concrete Surround
g.
Reflective Black Surround
12.
Fire Media:
a.
Beach Stones
2.4
VENT FREE GAS FIREPLACE
A.
Linear Hearth Gas Fireplace: G Series Linear Hearth Burner: Linear NG burner - dual listed, vented and vent free.
1.
Gas Type: Natural Gas
2.
Heat Input (Natural Gas): 25,000 - 37,500 BTU/hr
3.
Heat Input (LPG): N/A
4.
Viewable Opening Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
a.
39-1/2 inches W x 15-3/4 inches D x 18 inches H
b.
50 inches W x 15-3/4 inches D x 18 inches H
c.
60 inches W x 15-3/4 inches D x 18 inches H
5.
Venting: Listed for Vented or Vent-Free applications
6.
Flame Adjustment: Yes
7.
Interior: None
8.
Options: None
9.
Remote Control: Yes
10.
Electronic Ignition: Yes
11.
Certification: ANSI Z21.11.2 / ANSI Z.21.60 / CSA 2.26
12.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Black Fireglass
b.
Pacific Blue Fireglass
c.
Colbalt Blue Fireglass
d.
Clear Fireglass
e.
Carrara Pebbles
f.
Amber Fireglass
B.
Linear Single-Sided Gas Fireplace: H Series
1.
Gas Type:Natural Gas
2.
Heat Input (Natural Gas): 25,000 - 37,500 BTU/hr
3.
Heat Input (LPG): N/A
4.
Viewable Opening:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
a.
42 inches W x 18 inches H
b.
60 inches W x 18 inches H
c.
72 inches W x 18 inches H
5.
Rough Opening:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs corresponding with the viewable opening specified above and delete the ones not required.
 
a.
49-3/4 inches W x 26-3/4 inches H x 18-1/2 inches D
b.
60 inches W x 26-3/4 inches H x 18-1/2 inches D
c.
72 inches W x 26-3/4 inches H x 18-1/2 inches D
6.
Venting: N/A
7.
Flame Adjustment: Yes
8.
Interior:
 
** NOTE TO SPECIFIER ** Select one of the following Interior paragraphs and delete the ones not required.
 
a.
Satin Black
b.
Black Enamel
c.
Stainless Steel
9.
Remote Control: Yes
10.
Electronic Ignition: Yes
11.
Certification: ANSI Z21.11.2
12.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Black Fireglass
b.
Pacific Blue Fireglass
c.
Colbalt Blue Fireglass
d.
Clear Fireglass
e.
Carrara Pebbles
f.
Amber Fireglass
C.
Natural Vent Glass Free Fireplace: Vision - Vent free
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 27,000 - 39,000 BTU/hr
3.
Heat Input (LPG): N/A
4.
Viewable Opening: 27-3/4 inches W by 17-3/4 inches H
5.
Rough Opening: 33 inches W by 46-1/4 inches H by 16 inches D
6.
Venting: N/A
7.
Flame Adjustment: Yes
8.
Remote Control: Yes
9.
Electronic Ignition: Yes
10.
Certification: ANSI Z21.11.2
11.
Accessories:
 
** NOTE TO SPECIFIER ** Select one of the following Surround/Interior paragraphs and delete the those not required.
 
a.
White Interior Concrete Surround
b.
Blue Interior Stainless Surround
c.
Blue Interior Concrete Surround
d.
Black Interior Concrete Surround
e.
Stainless Surround
f.
Blue Interior, Concrete Surround
g.
Reflective Black Surround
12.
Fire Media:
a.
Beach Stones
2.5
OUTDOOR VENT FREE GAS FIREPLACES
A.
J Series
1.
Gas Type: Natural Gas or Propane
2.
Heat Input (Natural Gas): 76,000 BTU/hr
3.
Heat Input (LPG): 76,000 BTU/hr
4.
Viewable Opening: 60 inches W x 17-1/2 inches H
5.
Rough Opening: 65-1/2 inches W x 31-1/2 inches H x 18 inches D
6.
Venting: N/A
7.
Flame Adjustment: No
8.
Interior: Stainless Steel
9.
Options: None
10.
Remote Control: No
11.
Electronic Ignition: No
12.
Certification: ANSIZ21.97-2014 / CSA 2.41-2014
13.
Fire Media:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete the options not required.
 
a.
Pacific Blue Fireglass
b.
Colbalt Blue Fireglass
c.
Clear Fireglass
d.
Black Fireglass
e.
Carrara Pebbles
f.
Drift Wood
g.
Beach Stones
h.
Amber Fireglass
2.6
NATURAL VENT WOOD FIREPLACE
A.
Natural Vent Wood Fireplace: Gyrofocus Central, Suspended, Rotating Fireplace
1.
Type: Wood
2.
Viewable Opening: 46-1/2 inches W x 9-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.25 percent
6.
Nominal Heat Output: 6 KW
7.
Efficiency: 57.8 percent
8.
Certification: UL 737-1996 and ULC-S627-00, ULC-S610-M87 (A1998)
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
B.
Natural Vent Wood Fireplace: Agorafocus 850, 360 Degree Suspended, Rotating Fireplace
1.
Type: Wood
2.
Viewable Opening: 360 degrees by 11-3/8 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.14 percent
6.
Nominal Heat Output: 12 KW
7.
Efficiency: 74.4 percent
8.
Certification: UL 737-1996 - Vented Wood Fireplaces (U.S. Only).
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
C.
Natural Vent Wood Fireplace: Bathyscafocus Central, Suspended, Rotating Fireplace
1.
Type: Wood
2.
Viewable Opening: 24-1/2 inches W x 11-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.26 percent
6.
Nominal Heat Output: 5.5 KW
7.
Efficiency: 59.4 percent
8.
Certification: UL 737-1996 and ULC-S627-00
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
D.
Natural Vent Wood Fireplace: Paxfocus, Wall Mounted Fireplace
1.
Type: Wood
2.
Viewable Opening: 28-3/4 inches W by 9-1/3 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.16 percent
6.
Nominal Heat Output: 4.5 KW
7.
Efficiency: 53.3 percent
8.
Certification: UL 737-1996 and ULC-S627-00
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
E.
Natural Vent Wood Fireplace: Filiofocus, Central Fireplace, Glassed
1.
Type: Wood
2.
Viewable Opening: 360 degrees W x 21-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.06 percent
6.
Nominal Heat Output: 6 KW
7.
Efficiency: 50.0 percent
8.
Certification: UL 737-1996 and ULC-S627-00
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
F.
Natural Vent Wood Fireplace: Agorafocus 630, Central Glass Suspended Fireplace
1.
Type: Wood
2.
Viewable Opening: 360 degrees x 11-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.09 percent
6.
Nominal Heat Output: 8-11 KW
7.
Efficiency: 78.3 percent
8.
Certification: UL 737-1996 - Vented Wood Fireplaces (U.S. Only).
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
G.
Natural Vent Wood Fireplace: Emifocus, Wall Mounted Fireplace
1.
Type: Wood
2.
Viewable Opening: 24 inches W by 11-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.39 percent
6.
Nominal Heat Output: 13.5 KW
7.
Efficiency: 57.0 percent
8.
Certification: UL 737-1996 and ULC-S627-00
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
H.
Natural Vent Wood Fireplace: Ergofocus, Suspended, Open Face Fireplace
1.
Type: Wood
2.
Viewable Opening: 33 inches W by 11-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Direct Vent
5.
CO Output: 0.12 percent
6.
Nominal Heat Output: 5 KW
7.
Efficiency: 46.1 percent
8.
Certification: UL 737-1996 and ULC-S627-00, ULC-S610-M87 (A1998)
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
I.
Natural Vent Wood Fireplace: Filiofocus Mural 1600, Curved Glass Fireplace
1.
Type: Wood
2.
Viewable Opening: 240 degrees W x 18-3/4 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.08 percent
6.
Nominal Heat Output: 6 KW
7.
Efficiency: 50.0 percent
8.
Certification: UL 737-1996 and ULC-S627-00
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
J.
Natural Vent Wood Fireplace: Filiofocus Mural 2000, Curved Glass Fireplace
1.
Type: Wood
2.
Viewable Opening: 240 degrees W x 21-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.08 percent
6.
Nominal Heat Output: 6 KW
7.
Efficiency: 50.0 percent
8.
Certification: UL 737-1996 and ULC-S627-00
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
K.
Natural Vent Wood Fireplace: Heterofocus, 1400, Sculptural Stove Fireplace
1.
Type: Wood
2.
Viewable Opening: 30-3/4 inches W by 11 inches H
3.
Rough Opening: NA
4.
Venting: Direct Vent
5.
CO Output: 0.10 percent
6.
Nominal Heat Output: 11-1/2 KW
7.
Efficiency: 78.6 percent
8.
Certification: UL 737-1996 and ULC-S627-00, ULC-S610-M87 (A1998)
9.
Finish:
a.
Raw Polished Steel
L.
Natural Vent Wood Fireplace: Meijifocus, 360 Degree Glass Fireplace
1.
Type: Wood
2.
Viewable Opening: 360 degrees by 16-1/2 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.08 percent
6.
Nominal Heat Output: 6 KW
7.
Efficiency: 51.8 percent
8.
Certification: UL 737-1996 - Vented Wood Fireplaces (U.S. Only).
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
M.
Natural Vent Wood Fireplace: Neofocus, Linear Fireplace
1.
Type: Wood
2.
Viewable Opening:
a.
Model 1500: 59 inches by 13-3/4 inches H
b.
Model 1800: 70-3/4 inches by 13-3/4 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.09 percent
6.
Nominal Heat Output: 7 KW
7.
Efficiency: 52.1 percent
8.
Certification: UL 737-1996 - Vented Wood Fireplaces (U.S. Only).
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
N.
Natural Vent Wood Fireplace: Optifocus, Built-In Fireplace with Glass
1.
Type: Wood
2.
Viewable Opening:
a.
Model 1250: 240 degrees x 15 inches H
b.
Model 1750: 240 degrees x 15 inches H
3.
Rough Opening: NA
4.
Venting: Natural Vent
5.
CO Output: 0.16 percent
6.
Nominal Heat Output: 8-11 KW
7.
Efficiency: 73.1 percent
8.
Certification: UL 737-2011 - Vented Wood Fireplaces (U.S. Only).
9.
Finish:
 
** NOTE TO SPECIFIER ** Select one of the following finis paragraphs and delete the the one not required. Flat black is standard.
 
a.
Flat Black
b.
Anthracite Grey
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify framed opening sizes and clearances.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
** NOTE TO SPECIFIER ** Include the following paragraph if powered ventilators are provided. Delete if not required.
 
D.
Verify proper power supply and fuel source are available.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, ANSI Z21.44 and the requirements of authorities having jurisdiction.
B.
Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
C.
Anchor all components firmly in position for long life under hard use.
D.
Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m).
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION