Download SECTION 10 31 00 MANUFACTURED GAS FIREPLACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 31 00
MANUFACTURED GAS FIREPLACES
 
 
Copyright 2015 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Montigo(R) - The art of fireplaces; custom commercial & residential fireplaces.
This section is based on the products of Montigo(R) - The art of fireplaces, which is located at:
27342 Gloucester Way
Langley, BC, Canada V4W 4A1
Toll Free Tel: 800-378-3115
Email: request info (fireplaces@montigo.com)
Web: www.artoffireplaces.com | www.montigo.com
[ Click Here ] for additional information.
Inspired by architects, guided by builders, manufactured to perfection. Montigo fireplaces bring quality, beauty, and warmth to your environment.
Montigo specializes in manufactured gas fireplaces for commercial and residential spaces.
We also offer the largest selection of modern, linear gas fireplaces with an array of different options to create a fireplace that flickers with your style and taste.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Manufactured gas fireplaces of the following types:
1.
Manufactured indoor gas fireplaces.
2.
Manufactured outdoor gas fireplaces.
3.
Indoor gas fireplace Inserts.
4.
Fireplace accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section - .
C.
Section 22 11 13 - Facility Water Distribution Piping.
D.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI Z21.44 - Gas-Fired Gravity and Fan Type Direct Vent Wall Furnaces.
B.
ANSI Z21.88 - Vented Gas Fireplace Heaters.
C.
ANSI Z21.50b - Vented Gas Fireplaces.
D.
ANSI Z223.1 - National Fuel Gas Code.
E.
CSA 2.22b - Vented Gas Fireplaces.
F.
CSA 2.33 - Vented Gas Fireplace Heaters.
G.
CAN/ULC S610 - Factory-Built Fireplaces.
H.
UL 127 - Standard for Factory-Built Fireplaces.
I.
UL 907 - Standard for Fireplace Accessories.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide drawing of required clearances, rough-in of enclosure and utilities.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and finishes.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Each standard Montigo fireplace is manufactured, tested, and certified to meet stringent CSA guidelines, ensuring optimum quality and safety. With Montigo's on-site CSA accredited lab, even custom built fireplaces are tested to strict certification standards.
 
C.
Fireplace as scheduled and specified shall bear the CSA certification label verifying product design, construction and safety meet the CSA certification standard.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Multiple Installation Mock-Up: Provide a mock-up for evaluation of site and framing preparation techniques and installation workmanship.
1.
Provide representative fireplace in area designated by Architect.
2.
Do not proceed with remaining units until workmanship, installation and operation are approved by Architect.
3.
Rebuild mock-up unit as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Warranty: Provide manufacturer's standard warranty against defects in materials and workmanship.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Montigo(R) - The art of fireplaces, which is located at: 27342 Gloucester Way; Langley, BC, Canada V4W 4A1; Toll Free Tel: 800-378-3115; Email: request info (fireplaces@montigo.com); Web: www.artoffireplaces.com | www.montigo.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** General Characteristics provide the opportunity to select a fireplace by characteristics of model types offered by Montigo. Delete General Characteristics article if a standard model to be selected from following article.
 
2.2
FIREPLACE - GENERAL CHARACTERISTICS
A.
Provide fireplace with the following construction with size, accessories and performance as specified:
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
1.
Configuration: Single Sided.
2.
Configuration: Corner.
3.
Configuration: Four Sided - Post.
4.
Configuration: Four Sided - Postless.
5.
Configuration: Panorama.
6.
Configuration: Peninsula.
7.
Configuration: See Through.
 
** NOTE TO SPECIFIER ** Delete firebox not required.
 
8.
Firebox: Linear Burner.
 
** NOTE TO SPECIFIER ** Ventless available Single Sided Outdoor (ODD) and See-Thru Indoor/Outdoor (STIO) only. Delete if not required.
 
9.
Firebox: Linear Burner - Ventless.
 
** NOTE TO SPECIFIER ** Traditional firebox only available for See Thru and Single Sided configuration. Delete if not required.
 
10.
Firebox: Traditional Burner.
11.
Location: indoor.
 
** NOTE TO SPECIFIER ** Indoor/Outdoor location only available for See Thru configuration. Delete if not required.
 
12.
Location: Indoor/Outdoor.
13.
Location: Outdoor.
 
** NOTE TO SPECIFIER ** Montigo leads the way in cool-to-the-touch fireplace manufacturing. This advanced technology reduces liability issues in commercial applications such as restaurants, hotel lobbies, casinos and spas. Montigo's COOL Pack(TM) System can be installed in any custom fireplace, located between the interior and exterior glass, keeping the exterior glass cool-to-the-touch. Delete fireplace glass accessory option not required.
 
14.
Fireplace Glass: Open Concept - No Glass.
15.
Fireplace Glass: Open Concept - No Glass. Provide sound reducer.
16.
Fireplace Glass: Passive Cool Pack Accessory.
17.
Fireplace Glass: Powered Cool Pack Accessory.
 
** NOTE TO SPECIFIER ** Pane not split for C-View units up to 8 feet (2438 mm) long. Unless noted, Pane is split for C-View units, 9 feet to 12 feet (2743 mm to 3658 mm) long. Pane is always split for C-View units 13 feet (3962 mm) long and above. Delete requirement not required.
 
18.
Fireplace Glass Construction: Do not "split" glass.
19.
Fireplace Glass Construction: "Split" glass per manufacturer's standard.
 
** NOTE TO SPECIFIER ** Options vary by configuration, firebox type and performance. Refer to manufacturer's literature. Delete combustion air location not required.
 
20.
Combustion Air: 1 Side.
21.
Combustion Air: Bottom.
22.
Combustion Air: Front.
23.
Combustion Air: Rear.
24.
Combustion Air: Sides.
25.
Combustion Air: Top.
 
** NOTE TO SPECIFIER ** Optional combustion air intake. Dampers are powered. Delete combustion air intake terminal not required.
 
26.
Combustion Air Intake: Inline Damper (No Intake Box Included).
27.
Combustion Air Intake: Louvered Intake Box w/ Damper.
28.
Combustion Air Intake: Intake Box Only (No Damper).
29.
Combustion Air Intake: Louvered Intake Box Only (No Damper).
 
** NOTE TO SPECIFIER ** Optional power vent and location. Delete power vent not required.
 
30.
Power Vent: Inline.
31.
Power Vent: Inline. Provide pressure stack vent.
32.
Power Vent: Wall.
33.
Power Vent: Roof.
34.
Power Vent: Refer to Drawings.
 
** NOTE TO SPECIFIER ** Optional flue gas vent termination. Delete termination not required.
 
35.
Flue Gas Vent: Built-in Damper for Roof Mounted Power Vent.
36.
Flue Gas Vent: Inline Damper (Used with Inline or Wall Mount powered vent).
 
** NOTE TO SPECIFIER ** The options listed below are for units with Inline Power Vent only.
 
37.
Flue Gas Vent: Louvered Termination Box w/ Damper.
38.
Flue Gas Vent: Termination Box Only (No Damper).
39.
Flue Gas Vent: Louvered Termination Box Only (No Damper).
 
** NOTE TO SPECIFIER ** For Indoor/Outdoor, this is the location when facing the Indoor Glass. Delete gas inlet location not required.
 
40.
Gas Inlet location: left Side.
41.
Gas Inlet location: Right Side.
42.
Gas Inlet location: Other. Refer to Drawings.
 
** NOTE TO SPECIFIER ** Not all models certified for propane gas. Delete gas type not required.
 
43.
Gas Type: Natural Gas.
44.
Gas Type: Liquid Propane Gas.
 
** NOTE TO SPECIFIER ** Delete flame pattern not required.
 
45.
Flame Pattern: 8 inches (203 mm) Tall Flame, Concealed Burner.
46.
Flame Pattern: 18 inches (457 mm) Tall High/Low Flame, Concealed Burner.
47.
Flame Pattern: Traditional Log Set Burner.
 
** NOTE TO SPECIFIER ** Linear burner firebox only. Media must be placed over all concealed burners. Delete media not required. Refer to accessories article for color of media available.
 
48.
Fire Box Media: Firestones.
49.
Fire Box Media: Fireglass.
50.
Fire Box Media: River Rocks.
 
** NOTE TO SPECIFIER ** Delete series if not required.
 
2.3
FIREPLACE DISTINCTION SERIES
A.
Design: Ceramic glass reflective liner, multicolor LED lighting, star ice fireglass.
1.
Clean face design.
2.
4th generation linear concealed burner.
3.
Ceramic glass door.
4.
50 percent turn down gas valve with stepper motor.
5.
IPI Electronic Ignition.
6.
Power vent compatible Full Feature Proflame 2 remote control.
7.
Quiet circulating fans with remote speed adjustment.
8.
Invisimesh screens.
9.
Performance
a.
Max BTU Natural Gas; 50,000 BTU/hr. Max BTU Propane; 50,000 BTU/hr.
b.
Viewing Area: 63 inches (1600 mm) wide x 14-3/8 inches (365 mm) high.
1)
Model: Distinction D6315ST. See Through.
c.
Max BTU Natural Gas; 50,000 BTU/hr. Max BTU Propane; 50,000 BTU/hr.
d.
Viewing Area: 63 inches (1600 mm) wide x 14-3/8 inches (365 mm) high.
1)
Model: Distinction D6315. Single Sided.
B.
Design: Star ice fireglass.
1.
Clean face design.
2.
4th generation linear concealed burner.
3.
Borosilicate glass door.
4.
IPI Electronic Ignition.
5.
Power vent compatible.
6.
Performance:
 
** NOTE TO SPECIFIER ** A modest version of the Distinction D6315ST, the DL6315ST still features characteristics that make it stand out from the rest of the pack. The concealed burner allows the burner to be covered with glass or stone media. The unit is fully upgradable, with all the features available in the D6315ST available in the DL6315ST. Delete if not required.
 
a.
Max BTU Natural Gas; 40,000 BTU/hr. Max BTU Propane; 40,000 BTU/hr.
b.
Viewing Area: 63 inches (1600 mm) wide x 14-3/8 inches (365 mm) high.
1)
Model: Distinction DL6315ST. See Through.
 
** NOTE TO SPECIFIER ** A modest version of the Distinction D6315, the DL6315 still features characteristics that make it stand out from the rest of the pack. The concealed burner allows the burner to be covered with glass or stone media. The unit is fully upgradable, with all the features available in the D6315 available in the DL6315. Delete if not required.
 
c.
Max BTU Natural Gas; 40,000 BTU/hr. Max BTU Propane; 40,000 BTU/hr.
d.
Viewing Area: 63 inches (1600 mm) wide x 14-3/8 inches (365 mm) high.
1)
Model: Distinction DL6315. Single Sided.
 
** NOTE TO SPECIFIER ** Delete series if not required.
 
2.4
FIREPLACE HL SERIES
 
** NOTE TO SPECIFIER ** HL Series Linear models. Delete design and performance of models not required.
 
A.
Design: Linear contemporary burner + white/opal/opaque firestones.
1.
Clean face design.
2.
Black square doors with tempered glass.
3.
Door screens.
4.
Snap-lock door for access to the firebox.
5.
Full Feature Proflame 2 remote control or Hi/lo control to adjust flame level.
6.
Convertible to top or rear flue vent.
7.
Power vent compatible.
8.
Performance:
a.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
b.
Viewing Area: 32-1/8 inches (816 mm) wide x 16-5/6 inches (422 mm) wide x 24-3/4 inches (629 mm) high. Type: Tempered glass.
1)
Model: HL38DFCL, Style: Corner Left.
2)
Model: HL38DFCR, Style: Corner Right.
3)
Model: HL38DFPRC, Style: Panorama.
c.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
d.
Viewing Area: 16-3/8 inches (416 mm) wide x 32-1/8 inches (816 mm) wide x 21-5/8 inches (549 mm) high. Type: Tempered glass.
1)
Model: HL38DFPRC, Style: Panorama.
e.
Max BTU Natural Gas: 26,000 BTU/hr. Max BTU Propane: 26,000 BTU/hr.
f.
Viewing Area: 35-1/4 inches (895 mm) wide x 26-3/8 inches (670 mm) high. Type: Tempered glass.
1)
Model HL38DF, Style: Single Sided.
g.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
h.
Viewing Area: 39-1/2 inches (1003 mm) wide x 30-3/8 inches (772 mm) high. Type: Tempered glass.
1)
Model HL42DF, Style: Single Sided.
i.
Max BTU Natural Gas: 20,000 BTU/hr. Max BTU Propane: 20,000 BTU/hr.
j.
Viewing Area: 31-3/8 inches (797 mm) wide x 22-3/4 inches (578 mm) high. Type: Tempered glass.
1)
Model HLB34DF, Style: Single Sided.
B.
Design: Linear contemporary burner + white/opal/opaque firestones.
1.
Clean face design.
2.
Stainless steel doors with tempered glass.
3.
Snap-lock door for access to the firebox.
4.
Hi/lo control to adjust flame level.
5.
Ventless design.
6.
Performance:
a.
Max BTU Natural Gas: 45,000 BTU/hr. Max BTU Propane: 45,000 BTU/hr.
b.
Viewing Area: 35-1/4 inches (895 mm) wide x 24-7/8 inches (632 mm) high. Type: Tempered glass.
1)
Model HL38SVO. Style: See Through Ventless Outdoor.
C.
Design: Linear contemporary burner + white/opal/opaque firestones. Outdoor.
1.
Clean face design.
2.
Stainless steel doors with tempered glass.
3.
Snap-lock door for access to the firebox.
4.
Hi/lo control to adjust flame level (standing pilot only).
5.
Ventless design.
6.
Performance:
a.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 34,000 BTU/hr.
b.
Viewing Area: 35-1/4 inches (895 mm) wide x 25 inches (635 mm) high. Type: Tempered glass.
1)
Model H38VFO. Style: Single Sided Ventless Outdoor.
 
** NOTE TO SPECIFIER ** Delete series if not required.
 
2.5
FIREPLACE H SERIES
 
** NOTE TO SPECIFIER ** H Series Linear models. Delete design and performance with models not required.
 
A.
Design: Traditional burner + fiber logset.
1.
Clean face design.
2.
Black square door with tempered glass.
3.
Door screen.
4.
Snap-lock door for access to the firebox.
5.
Full Feature Proflame 2 remote control or Hi/lo control to adjust flame level.
6.
Convertible to top or rear flue vent.
7.
Power vent compatible.
8.
Performance:
a.
Max BTU Natural Gas: 18,000 BTU/hr. Max BTU Propane: 18000 BTU/hr.
b.
Viewing Area: 29-1/4 inches (743 mm) wide x 22-3/8 inches (568 mm) high. Type: Tempered glass.
1)
Model H34DF. Style: Singled Sided. Traditional burner + fiber logset.
c.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
d.
Viewing Area: 32-1/8 inches (816 mm) wide x 16-5/6 inches (422 mm) wide x 24-3/4 inches (629 mm) high. Type: Tempered glass.
1)
Model H38DFCR. Style: Corner Right. Traditional burner, wrought iron grate, fiber logset, heritage fiber brick lining.
2)
Model H38DFCL. Style: Corner Left. Traditional burner, wrought iron grate, fiber logset, heritage fiber brick lining.
e.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
f.
Viewing Area: 16-3/8 inches (416 mm) wide x 32-1/8 inches (816 mm) wide x 21-5/8 inches (549 mm) high. Type: Tempered glass.
1)
Model H38DFPFC. Style: Peninsula. Traditional burner, wrought iron grate, fiber logset, heritage fiber brick lining.
g.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
h.
Viewing Area: 32-1/8 inches (816 mm) wide x 16-1/4 inches (413 mm) wide x 24-3/4 inches (629 mm) high. Type: Tempered glass.
1)
Model H38DFPRC. Style: Panorama. Traditional burner, wrought iron grate, fiber logset, heritage fiber brick lining.
i.
Max BTU Natural Gas: 26,000 BTU/hr. Max BTU Propane: 26,000 BTU/hr.
j.
Viewing Area: 35-1/4 inches (895 mm) wide x 26-3/8 inches (670 mm) high. Type: Tempered glass.
1)
Model H38DF. Style: Singled Sided. Traditional burner + fiber logset.
k.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
l.
Viewing Area: 35-1/4 inches (895 mm) wide x 26-3/8 inches (670 mm) high. Type: Tempered glass.
1)
Model H38DFST. Style: Singled Sided. Traditional burner, fiber logset, heritage fiber brick lining, wrought iron grate.
m.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
n.
Viewing Area: 39-1/2 inches (1003 mm) wide x 28-3/4 inches (730 mm) high. Type: Tempered glass.
1)
Model H42DF. Style: Singled Sided. Traditional burner + fiber logset.
o.
Max BTU Natural Gas: 37,000 BTU/hr. Max BTU Propane: 37,000 BTU/hr.
p.
Viewing Area: 39-1/2 inches (1003 mm) wide x 30-1/2 inches (775 mm) high. Type: Tempered glass.
1)
Model H42DFST. Style: See Through. Traditional burner, fiber logset, heritage fiber brick lining, wrought iron grate.
 
** NOTE TO SPECIFIER ** The H36PV - designed to give you the most authentic hearth experience. The H36PV is a single side dedicated power vent fireplace characterized by a generous 38 inches (965 mm) viewing area and a flush to the floor design. Rock or tile can be installed over the firebox frame for a clean finish look. Delete if not required.
 
B.
Design: Traditional burner, wrought iron grate, fiber logset, herring bone fiber brick lining.
1.
Clean face, flush to the floor design.
2.
Frameless square door with tempered glass.
3.
Top flue vent only.
4.
Integrated control system with Proflame 1 electronic ignition.
5.
Door screen.
6.
Built in power vent control box.
7.
Natural gas.
8.
Performance:
a.
Max BTU Natural Gas: 55,000 BTU/hr. Max BTU Propane: 50,000 BTU/hr.
b.
Viewing Area: 38-1/2 inches (978 mm) wide x 31-1/2 inches (800 mm) high. Type: Tempered glass.
1)
Model H36PV. Style: Singled Sided.
C.
Design: Traditional burner + fiber logset. Outdoor.
1.
Clean face design.
2.
Stainless steel doors with tempered glass.
3.
Snap-lock door for access to the firebox.
4.
Hi/lo control to adjust flame level.
5.
Ventless design.
6.
Performance:
a.
Max BTU Natural Gas: 45,000 BTU/hr. Max BTU Propane: 45,000 BTU/hr.
b.
Viewing Area: 35-1/4 inches (895 mm) wide x 25 inches (635 mm) high. Type: Tempered glass.
1)
Model H38SVO. Style: See Through Ventless Outdoor.
c.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 34,000 BTU/hr.
d.
Viewing Area: 35-1/4 inches (895 mm) wide x 25 inches (635 mm) high. Type: Tempered glass.
1)
Model H38VFO. Style: Single Sided Ventless Outdoor.
e.
Max BTU Natural Gas: 40,000 BTU/hr. Max BTU Propane: 40,000 BTU/hr.
f.
Viewing Area: 39-1/2 inches (1003 mm) wide x 28-3/4 inches (730 mm) high. Type: Tempered glass.
1)
Model H42VFO. Style: Single Sided Ventless Outdoor.
g.
Max BTU Natural Gas: 26,000 BTU/hr. Max BTU Propane: 26,000 BTU/hr.
h.
Viewing Area: 31-3/8 inches (797 mm) wide x 22-3/4 inches (578 mm) high. Type: Tempered glass.
1)
Model H34VFO. Style: Single Sided Ventless Outdoor.
 
** NOTE TO SPECIFIER ** Delete series if not required.
 
2.6
FIREPLACE HC SERIES
A.
Design: Traditional fiber logset. Mobile home rated.
1.
Clean face design.
2.
Black square door with tempered glass.
3.
Door screen.
4.
Snap-lock door for access to the firebox.
5.
Hi/lo control to adjust flame level.
6.
Convertible to top or rear flue vent.
7.
Power vent compatible.
8.
Mobile home rated.
9.
Performance:
a.
Max BTU Natural Gas: 22,000 BTU/hr. Max BTU Propane: 22,000 BTU/hr.
b.
Viewing Area: 31-3/8 inches (797 mm) wide x 22-3/4 inches (578 mm) high. Type: Tempered glass.
1)
Model HC34DF. Style: Single Sided.
 
** NOTE TO SPECIFIER ** Delete series if not required.
 
2.7
FIREPLACE HW SERIES
A.
Design: Wildfire burner, designer fiber logset, wrought iron grate, herringbone fiber brick lining.
1.
Clean face design.
2.
Black square door with tempered glass.
3.
Door screen.
4.
Snap-lock door for access to the firebox.
5.
Hi/lo control to adjust flame level.
6.
Convertible to top or rear flue vent.
7.
Power vent compatible.
8.
Performance:
a.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 30,000 BTU/hr.
b.
Viewing Area: 35-1/4 inches (895 mm) wide x 26-3/8 inches (670 mm) high. Type: Ceramic glass.
1)
Model HW38DF. Style: Single Sided.
c.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: N/A.
d.
Viewing Area: 39-1/2 inches (1003 mm) wide x 28-3/4 inches (730 mm) high. Type: Tempered glass.
1)
Model HW42DF. Style: Single Sided.
 
** NOTE TO SPECIFIER ** The ultimate in sensible luxury. Delete series if not required.
 
2.8
FIREPLACE I SERIES
A.
Design: Insert. Concealed ribbon burner, in-burner accent lighting, porcelain panels.
1.
Black rectangular door with ceramic glass.
2.
Integrated door screen.
3.
Snap-lock door for access to the firebox.
4.
Remote flame level adjustment.
5.
Highly efficient firebox design.
6.
Decorative faceplate.
7.
Remote control operation.
8.
Hidden pilot design.
9.
Battery backup for continuous operation.
10.
Performance:
a.
Max BTU Natural Gas: 24,000 BTU/hr. Max BTU Propane: 23,000 BTU/hr.
b.
Viewing Area: 24-1/4 inches (616 mm) wide x 14-1/4 inches (362 mm) high. Type: Ceramic glass.
1)
Model 30FID. Style: Linear.
c.
Max BTU Natural Gas: 30,000 BTU/hr. Max BTU Propane: 30,000 BTU/hr.
d.
Viewing Area: 28-3/8 inches (721 mm) wide x 18-1/8 inches (460 mm) high. Type: Ceramic glass.
1)
Model 34FID. Style: Linear.
B.
Design: Insert. Ceramic burner, accent lighting.
1.
Black rectangular door with ceramic glass.
2.
Integrated door screen.
3.
Snap-lock door for access to the firebox.
4.
Remote flame level adjustment.
5.
Highly efficient firebox design.
6.
Decorative faceplate.
7.
Remote control operation.
8.
Hidden pilot design.
9.
Battery backup for continuous operation.
10.
Performance:
a.
Max BTU Natural Gas: 24,000 BTU/hr. Max BTU Propane: 23,000 BTU/hr.
b.
Viewing Area: 24-1/4 inches (616 mm) wide x 14-1/4 inches (362 mm) high. Type: Ceramic glass.
1)
Model 30FID. Style: Traditional.
c.
Max BTU Natural Gas: 31,000 BTU/hr. Max BTU Propane: 30,000 BTU/hr.
d.
Viewing Area: 28-3/8 inches (721 mm) wide x 18-1/8 inches (460 mm) high. Type: Ceramic glass.
1)
Model 34FID. Style: Traditional.
 
** NOTE TO SPECIFIER ** The L-Series See Through - the standard of excellence in linear fireplace design. Delete series if not required.
 
2.9
FIREPLACE L SERIES
A.
Design: Linear contemporary burner + firestones.
1.
Clean face design.
2.
Black rectangular door with tempered glass.
3.
Door screen.
4.
Snap-lock door for access to the firebox.
5.
Hi/lo control to adjust flame level.
6.
Convertible to top or rear flue vent.
7.
Power vent compatible.
8.
Performance:
a.
Max BTU Natural Gas: 25,000 BTU/hr. Max BTU Propane: 25,000 BTU/hr.
b.
Viewing Area: 35-1/4 inches (895 mm) wide x 18 inches (457 mm) high. Type: Tempered glass.
1)
Model L38DFST: See Through.
c.
Max BTU Natural Gas: 34,000 BTU/hr. Max BTU Propane: 34,000 BTU/hr.
d.
Viewing Area: 39-1/2 inches (1003 mm) wide x 20-1/4 inches (514 mm) high. Type: Tempered glass.
1)
Model L42DFST: See Through.
e.
Max BTU Natural Gas: 40,000 BTU/hr. Max BTU Propane: 40,000 BTU/hr.
f.
Viewing Area: 47 inches (1194 mm) wide x 21-3/4 inches (552 mm) high. Type: Tempered glass.
1)
Model L52DFST: See Through.
g.
Max BTU Natural Gas: 25,000 BTU/hr. Max BTU Propane: 25,000 BTU/hr.
h.
Viewing Area: 35-1/4 inches (895 mm) wide x 19-3/8 inches (492 mm) high. Type: Tempered glass.
1)
Model L38DF: Single Sided.
i.
Max BTU Natural Gas: 32,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
j.
Viewing Area: 39-1/2 inches (1003 mm) wide x 20-1/4 inches (514 mm) high. Type: Tempered glass.
1)
Model L42DF: Single Sided.
k.
Max BTU Natural Gas: 40,000 BTU/hr. Max BTU Propane: 40,000 BTU/hr.
l.
Viewing Area: 45 inches (1143 mm) wide x 19-7/8 inches (505 mm) high. Type: Tempered glass.
1)
Model L52DF: Single Sided.
 
** NOTE TO SPECIFIER ** The P-Series - a reflection of Montigo's dedication to luxury. Delete series if not required.
 
2.10
FIREPLACE P-PL SERIES
A.
Design: Concealed ribbon burner, up-lighting, firestones, reflective black porcelain panels.
1.
Clean face design.
2.
Black rectangular door with high temperature glass.
3.
Door screen.
4.
Snap-lock door for access to the firebox.
5.
Remote flame level adjustment.
6.
Convertible to top or rear flue vent.
7.
IPI Electronic Ignition.
8.
Power vent compatible.
9.
Full Feature Proflame 2 remote control.
10.
Remote controlled fans.
11.
Performance:
a.
Max BTU Natural Gas: 25,000 BTU/hr. Max BTU Propane: 25,000 BTU/hr.
b.
Viewing Area: 35-1/4 inches (895 mm) wide x 19-3/8 inches (492 mm) high. Type: Tempered glass.
1)
Model P38DF. Single Sided.
c.
Max BTU Natural Gas: 32,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
d.
Viewing Area: 39-1/2 inches (1003 mm) wide x 20-1/4 inches (514 mm) high. Type: Tempered glass.
1)
Model P42DF. Single Sided.
e.
Max BTU Natural Gas: 32,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
f.
Viewing Area: 39-1/2 inches (1003 mm) wide x 20-1/4 inches (514 mm) high. Type: Tempered glass.
1)
Model P52DF. Single Sided.
B.
Design: Concealed ribbon burner + firestones.
1.
Clean face design
2.
Black rectangular door with high temperature glass
3.
Door screen
4.
Snap-lock door for access to the firebox
5.
Convertible to top or rear flue vent
6.
IPI Electronic Ignition
7.
Power vent compatible
8.
Performance:
a.
Max BTU Natural Gas: 25,000 BTU/hr. Max BTU Propane: 25,000 BTU/hr.
b.
Viewing Area: 35-1/4 inches (895 mm) wide x 19-3/8 inches (492 mm) high. Type: Tempered glass.
1)
Model PL38DF. Single Sided.
c.
Max BTU Natural Gas: 32,000 BTU/hr. Max BTU Propane: 32,000 BTU/hr.
d.
Viewing Area: 39-1/2 inches (1003 mm) wide x 20-1/4 inches (514 mm) high. Type: Tempered glass.
1)
Model PL42DF. Single Sided.
e.
Max BTU Natural Gas: 40,000 BTU/hr. Max BTU Propane: 40,000 BTU/hr.
f.
Viewing Area: 47 inches (1194 mm) wide x 21-3/4 inches (552 mm) high. Type: Tempered glass.
1)
Model PL52DF. Single Sided.
C.
Design: Single Sided Ventless Outdoor.
1.
Clean face design.
2.
Ventless design.
3.
High Quality 304 stainless steel construction.
4.
Patented design by Montigo, #8,567,387.
5.
Built-in blower.
6.
No masonry structure required, listed for wood frame construction.
7.
Performance:
a.
Max BTU Natural Gas: 20,000 BTU/hr. Max BTU Propane: 20,000 BTU/hr.
b.
Viewing Area: 36-3/4 inches (933 mm) wide x 13-1/2 inches (343 mm) high. Type: Tempered glass.
1)
Model PL42VO. Single Sided Ventless Outdoor.
 
** NOTE TO SPECIFIER ** The Prodigy adds tranquility and warmth to your home. Delete series if not required.
 
2.11
FIREPLACE PRODIGY SERIES
A.
Design: Linear burner produces a relaxing ribbon-like flame.
1.
COOL-Pack system allows for all glass barriers, no screens required.
2.
Zero clearance.
3.
Multi-color LED lighting.
4.
Up to 15,000 BTU/HR per linear foot.
5.
Customizable media options.
6.
Electronic ignition-no standing pilot.
7.
Compatible with home automation systems.
8.
Performance:
a.
Max BTU: 40,000 BTU/hr.
b.
Viewing Area: 36 inches (914 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC3ST. See Through.
c.
Max BTU: 50,000 BTU/hr.
d.
Viewing Area: 48 inches (1219 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC4ST. See Through.
e.
Max BTU: 75,000 BTU/hr.
f.
Viewing Area: 60 inches (1524 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC5ST. See Through.
g.
Max BTU: 88,000 BTU/hr.
h.
Viewing Area: 72 inches (1829 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC6ST. See Through.
i.
Max BTU: 100,000 BTU/hr.
j.
Viewing Area: 84 inches (2134 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC7ST. See Through.
k.
Max BTU: 112,000 BTU/hr.
l.
Viewing Area: 96 inches (2438 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC8ST. See Through.
m.
Max BTU: 40,000 BTU/hr.
n.
Viewing Area: 36 inches (914 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC3. Singled Sided.
o.
Max BTU: 50,000 BTU/hr.
p.
Viewing Area: 48 inches (1219 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC4. Singled Sided.
q.
Max BTU: 75,000 BTU/hr.
r.
Viewing Area: 60 inches (1524 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC5. Singled Sided.
s.
Max BTU: 88,000 BTU/hr.
t.
Viewing Area: 72 inches (1829 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC6. Singled Sided.
u.
Max BTU: 100,000 BTU/hr.
v.
Viewing Area: 84 inches (2134 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC7. Singled Sided.
w.
Max BTU: 112,000 BTU/hr.
x.
Viewing Area: 96 inches (2438 mm) wide x model size (12, 20, 30, 36, 60 inches, 305, 508, 762, 914, 1524 mm) high. Type: Tempered glass.
1)
Model PC8. Singled Sided.
 
** NOTE TO SPECIFIER ** The R-Series See Through - balanced design in elegant proportions. Delete if not required.
 
2.12
FIREPLACE R SERIES
A.
Design: Linear contemporary burner + firestones. Indoor/Outdoor
1.
Indoor-outdoor designated design.
2.
Tempered glass door.
3.
Door screens.
4.
Outside glass with sealing frame.
5.
HSI ignition.
6.
Built in downdraft power vent system that requires no venting
7.
Built in power vent control box.
8.
Performance:
a.
Max BTU Natural Gas: 50,000 BTU/hr. Max BTU Propane: 42,000 BTU/hr.
b.
Viewing Area: 35-3/4 inches (908 mm) wide x 23-3/8 inches (594 mm) high. Type: Tempered glass.
1)
Model R324STIO. Style See Through. Indoor/Outdoor.
B.
Design: Linear contemporary burner + firestones. Outdoor.
1.
Frameless design.
2.
Tempered glass.
3.
Door screen.
4.
Top flue vent only.
5.
HSI ignition.
6.
Standard power vent control box (power vent ordered separately).
7.
Performance:
a.
Max BTU Natural Gas: 45,000 BTU/hr. Max BTU Propane: 42,000 BTU/hr.
b.
Viewing Area: 37-1/4 inches (946 mm) wide x 16-1/8 inches (410 mm) high. Type: Tempered glass.
1)
Model R320ST. Style: See Through. Outdoor.
c.
Max BTU Natural Gas: 65,000 BTU/hr. Max BTU Propane: 55,000 BTU/hr.
d.
Viewing Area: 49-1/4 inches (1251 mm) wide x 16-1/8 inches (410 mm) high. Type: Tempered glass.
1)
Model R420ST. Style: See Through. Outdoor.
e.
Max BTU Natural Gas: 80,000 BTU/hr. Max BTU Propane: 80,000 BTU/hr.
f.
Viewing Area: 61-1/4 inches (1556 mm) wide x 18-1/8 inches (460 mm) high. Type: Tempered glass.
1)
Model R520ST. Style: See Through. Outdoor.
g.
Max BTU Natural Gas: 100,000 BTU/hr. Max BTU Propane: 100,000 BTU/hr.
h.
Viewing Area: 73-1/4 inches (1861 mm) wide x 18-1/8 inches (460 mm) high. Type: Tempered glass.
1)
Model R620ST. Style: See Through. Outdoor.
C.
Design: Linear contemporary burner + firestones.
1.
Frameless design.
2.
Tempered glass.
3.
Door screen.
4.
Convertible to top or rear flue vent.
5.
HSI ignition.
6.
Standard power vent control box (power vent ordered separately).
7.
Performance:
a.
Max BTU Natural Gas: 50,000 BTU/hr. Max BTU Propane: 40,000 BTU/hr.
b.
Viewing Area: 37-1/4 inches (946 mm) wide x 16-1/8 inches (410 mm) high. Type: Tempered glass.
1)
Model R320. Style: Single Sided.
c.
Max BTU Natural Gas: 65,000 BTU/hr. Max BTU Propane: 55,000 BTU/hr.
d.
Viewing Area: 49-1/4 inches (1251 mm) wide x 16-1/8 inches (410 mm) high. Type: Tempered glass.
1)
Model R420. Style: Single Sided.
e.
Max BTU Natural Gas: 80,000 BTU/hr. Max BTU Propane: 65,000 BTU/hr.
f.
Viewing Area: 61-1/4 inches (1556 mm) wide x 18-1/8 inches (460 mm) high. Type: Tempered glass.
1)
Model R520. Style: Single Sided.
g.
Max BTU Natural Gas: 100,000 BTU/hr. Max BTU Propane: 100,000 BTU/hr.
h.
Viewing Area: 73-1/4 inches (1861 mm) wide x 18-1/8 inches (460 mm) high. Type: Tempered glass.
1)
Model R620. Style: Single Sided.
i.
Max BTU Natural Gas: 100,000 BTU/hr. Max BTU Propane: 85,000 BTU/hr.
j.
Viewing Area: 85-1/4 inches (2165 mm) wide x 18-1/8 inches (460 mm) high. Type: Tempered glass.
1)
Model R720. Style: Single Sided.
k.
Max BTU Natural Gas: 100,000 BTU/hr. Max BTU Propane: 85,000 BTU/hr.
l.
Viewing Area: 97-1/4 inches (2470 mm) wide x 18-1/8 inches (460 mm) high. Type: Tempered glass.
1)
Model R820. Style: Single Sided.
 
** NOTE TO SPECIFIER ** The C4W Series commercial fireplace and its associated components are part of an engineered system. Please contact Montigo to confirm if your installation requirements are within the parameters of these standard specifications. This system is available with COOL-Pack or Power COOL-Pack technology, which is optional for residential applications, but required in public use applications. All C4W Series systems are power vented with multiple options available. All C4W Series systems are tested and certified to current ANSI Standards with CSA International US and Canada.
All C4W Series systems are customizable - contact Montigo today to customize a system that meets your needs. Delete model and unit performance not required. Delete if not required.
 
2.13
FIREPLACE FOUR SIDED C4W SERIES
A.
Design:
 
** NOTE TO SPECIFIER ** Delete construction not required.
 
1.
Construction: Black satin painted galvanized steel construction.
2.
Construction: Full stainless steel construction.
 
** NOTE TO SPECIFIER ** Delete burner not required.
 
3.
Burner: Four sided. Concealed high-Low burner.
4.
Burner: Four sided. Concealed ribbon burner.
 
** NOTE TO SPECIFIER ** Open units are available, please contact Montigo for additional information. Delete glass cool pack not required.
 
5.
Glass: Passive COOL-Pack. Temperature: less than 170 degrees F (77 degrees C).
6.
Glass: Power COOL-Pack. Temperature: less than 130 degrees F (54 degrees C).
7.
Intake Location: Bottom or top.
 
** NOTE TO SPECIFIER ** Optional. Refer to accessories for types. Delete if not required.
 
8.
Intake Damper: Intake damper, tied into control system.
9.
Power Vent: Montigo roof mount, wall mount, flush wall mount, or inline power vent, sized to specific system. Refer to Drawings.
10.
Flue Size: Type B vent, any manufacturer UL/ULC certified. Sized to specific model.
11.
Flue Gas Temperature: 340 degrees F (171 degrees C).
 
** NOTE TO SPECIFIER ** Optional. Refer to accessories for types. Delete if not required.
 
12.
Flue Damper: Built into power vent or inline tied into control system. Refer to Drawings.
 
** NOTE TO SPECIFIER ** Refer to accessories for types. Delete accessory not required.
 
13.
Accessory: Traditional logset.
14.
Accessory: Driftwood logset.
15.
Accessory: Ceramic stones.
16.
Accessory: Glass media.
17.
Accessory: LED lighting.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
18.
Model C4W3. Four Sided. 3 feet.
a.
Max 300,000 BTU/hr, 1/2 inch (13 mm) NPT gas line connection. 5.5 inches w.c. Natural Gas. 11 inches w.c. Liquid Propane.
b.
Viewing Area: 36 inches (914 mm) wide x 30 inches to 36 inches (762 mm to 914 mm) high. Type: 5 mm thick tempered glass.
19.
Model C4W4. Four Sided.
a.
Max 300,000 BTU/hr, 1/2 inch (13 mm) NPT gas line connection. 5.5 inches w.c. Natural Gas. 11 inches w.c. Liquid Propane.
b.
Viewing Area: 48 inches (1219 mm) wide x 30 inches to 48 inches (762 mm to 1219 mm) high. Type: 5 mm thick tempered glass.
20.
Model C4W5. Four Sided.
a.
Max 300,000 BTU/hr, 1/2 inch (13 mm) NPT gas line connection. 5.5 inches w.c. Natural Gas. 11 inches w.c. Liquid Propane.
b.
Viewing Area: 60 inches (1524 mm wide x 30 inches to 60 inches (752 mm to 1524 mm) high. Type: 5 mm thick tempered glass.
21.
Model C4W6. Four Sided.
a.
Max 300,000 BTU/hr, 1/2 inch (13 mm) NPT gas line connection. 5.5 inches w.c. Natural Gas. 11 inches w.c. Liquid Propane.
b.
Viewing Area: 72 inches (1829 mm) wide x 30 inches to 72 inches (762 mm to 1829 mm) high. Type: 5 mm thick tempered glass.
22.
Model C4W7. Four Sided.
a.
Max 300,000 BTU/hr, 1/2 inch (13 mm) NPT gas line connection. 5.5 inches w.c. Natural Gas. 11 inches w.c. Liquid Propane.
b.
Viewing Area: 84 inches (2134 mm) wide x 30 inches to 84 inches (762 mm to 2134 mm) high. Type: 5 mm thick tempered glass.
23.
Model C4W8. Four Sided.
a.
Max 300,000 BTU/hr, 1/2 inch (13 mm) NPT gas line connection. 5.5 inches w.c. Natural Gas. 11 inches w.c. Liquid Propane.
b.
Viewing Area: 96 inches (2438 mm) wide x 30 inches to 96 inches (762 mm to 2438 mm) high. Type: 5 mm thick tempered glass.
 
** NOTE TO SPECIFIER ** The C-View Series commercial fireplace and its associated components are part of an engineered system. Please contact Montigo to confirm if your installation requirements are within the parameters of these standard specifications. This system is available with COOL-Pack or Power COOL-Pack technology, which is optional for residential applications, but required in public use applications. All C-View Series systems are power vented with multiple options available. All C-View Series systems are tested and certified to current ANSI Standards with CSA International US and Canada.
All C-View Series systems are customizable - contact Montigo today to customize a system that meets your needs.
Delete if not required.
 
2.14
FIREPLACE COMMERCIAL C-VIEW SERIES
A.
Corner Configuration:
1.
Burner Style: Concealed Burner with 8 inches (203 mm) ribbon flame or high-low flame.
2.
Construction: Black satin painted galvanized steel or full stainless steel construction.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
3.
Model C420CL, C420CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 50,000 BTU/hr.
b.
Viewing Area: 48 inches (1219 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
4.
Model C520CL, C520CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 60,000 BTU/hr.
b.
Viewing Area: 60 inches (1524 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
5.
Model C620CL, C620CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 80,000 BTU/hr.
b.
Viewing Area: 72 inches (1829 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
6.
Model C720CL, C720CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 95,000 BTU/hr.
b.
Viewing Area: 84 inches (2134 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
7.
Model C820CL, C820CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 115,000 BTU/hr.
b.
Viewing Area: 96 inches (2438 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
8.
Model C920CL, C920CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 130,000 BTU/hr.
b.
Viewing Area: 108 inches (2743 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
9.
Model C1020CL, C1020CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 145,000 BTU/hr.
b.
Viewing Area: 120 inches (3048 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
10.
Model C1120CL, C1120CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 160,000 BTU/hr.
b.
Viewing Area: 132 inches (3353 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
11.
Model C1220CL, C1220CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 175,000 BTU/hr.
b.
Viewing Area: 144 inches (3658 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
12.
Model C1320CL, C1320CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 190,000 BTU/hr.
b.
Viewing Area: 156 inches (3962 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
13.
Model C1420CL, C1420CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 220,000 BTU/hr.
b.
Viewing Area: 168 inches (4267 mm) wide x 18 inches (457 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
14.
Model C1520CL, C1520CR (Corner Left, Corner Right).
a.
Max BTU Natural Gas: 220,000 BTU/hr.
b.
Viewing Area: 180 inches (4572 mm) wide x 18 inches (457 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
B.
Panorama Configuration:
1.
Burner Style: Concealed Burner with 8 inches (203 mm) ribbon flame or high-low flame.
2.
Construction: Black satin painted galvanized steel or full stainless steel construction.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
3.
Model C520PRC (Panorama).
a.
Max BTU Natural Gas: 60,000 BTU/hr.
b.
Viewing Area: 60 inches (1524 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
4.
Model C620PRC (Panorama).
a.
Max BTU Natural Gas: 80,000 BTU/hr.
b.
Viewing Area: 72 inches (1829 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
5.
Model C720PRC (Panorama).
a.
Max BTU Natural Gas: 95,000 BTU/hr.
b.
Viewing Area: 84 inches (2134 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
6.
Model C820PRC (Panorama).
a.
Max BTU Natural Gas: 115,000 BTU/hr.
b.
Viewing Area: 96 inches (2438 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
7.
Model C920PRC (Panorama).
a.
Max BTU Natural Gas: 130,000 BTU/hr.
b.
Viewing Area: 108 inches (2743 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
8.
Model C1020PRC (Panorama).
a.
Max BTU Natural Gas: 145,000 BTU/hr.
b.
Viewing Area: 120 inches (3048 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
9.
Model C1120PRC (Panorama).
a.
Max BTU Natural Gas: 160,000 BTU/hr.
b.
Viewing Area: 132 inches (3353 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
10.
Model C1220PRC (Panorama).
a.
Max BTU Natural Gas: 175,000 BTU/hr.
b.
Viewing Area: 144 inches (3658 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
11.
Model C1320PRC (Panorama).
a.
Max BTU Natural Gas: 190,000 BTU/hr.
b.
Viewing Area: 156 inches (3962 mm) wide x 18 inches (457 mm) deep x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
12.
Model C1420PRC (Panorama).
a.
Max BTU Natural Gas: 210,000 BTU/hr.
b.
Viewing Area: 168 inches (4267 mm) wide x 18 inches (457 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
13.
Model C1520PRC (Panorama).
a.
Max BTU Natural Gas: 205,000 BTU/hr.
b.
Viewing Area: 180 inches (4572 mm) wide x 18 inches (457 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
C.
Peninsula Configuration:
1.
Burner Style: Concealed Burner with 8 inches (203 mm) ribbon flame or high-low flame
2.
Construction: Black satin painted galvanized steel or full stainless steel construction.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
3.
Model C420PFC (Peninsula).
a.
Max BTU Natural Gas: 65,000 BTU/hr.
b.
Viewing Area: 30 inches (762 mm) wide x 48 inches (1219 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
4.
Model C520PFC (Peninsula).
a.
Max BTU Natural Gas: 75,000 BTU/hr.
b.
Viewing Area: 30 inches (762 mm) wide x 60 inches (1524 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
5.
Model C620PFC (Peninsula).
a.
Max BTU Natural Gas: 95,000 BTU/hr.
b.
Viewing Area: 30 inches (762 mm) wide x 72 inches (1829 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
6.
Model C720PFC (Peninsula).
a.
Max BTU Natural Gas: 110,000 BTU/hr.
b.
Viewing Area: 30 inches (762 mm) wide x 84 inches (2134 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
7.
Model C820PFC (Peninsula).
a.
Max BTU Natural Gas: 120,000 BTU/hr.
b.
Viewing Area: 30 inches (762 mm) wide x 96 inches (2438 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
8.
Model C920PFC (Peninsula).
a.
Max BTU Natural Gas: 160,000 BTU/hr.
b.
Viewing Area: 30 inches (762 mm) wide x 108 inches (2743 mm) deep x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
D.
See Through Configuration:
1.
Burner Style: Concealed Burner with 8 inches (203 mm) ribbon flame or high-low flame.
2.
Construction: Black satin painted galvanized steel or full stainless steel construction.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
3.
Model C320ST (See Through).
a.
Max BTU Natural Gas: 50,000 BTU/hr.
b.
Viewing Area: 36 inches (914 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
4.
Model C420ST (See Through).
a.
Max BTU Natural Gas: 70,000 BTU/hr.
b.
Viewing Area: 48 inches (1219 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
5.
Model C520ST (See Through).
a.
Max BTU Natural Gas: 85,000 BTU/hr.
b.
Viewing Area: 60 inches (1524 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
6.
Model C620ST (See Through).
a.
Max BTU Natural Gas: 100,000 BTU/hr.
b.
Viewing Area: 72 inches (1829 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
7.
Model C720ST (See Through).
a.
Max BTU Natural Gas: 120,000 BTU/hr.
b.
Viewing Area: 84 inches (2134 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
8.
Model C820ST (See Through).
a.
Max BTU Natural Gas: 140,000 BTU/hr.
b.
Viewing Area: 96 inches (2438 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
9.
Model C920ST (See Through).
a.
Max BTU Natural Gas: 160,000 BTU/hr.
b.
Viewing Area: 108 inches (2743 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
10.
Model C1020ST (See Through).
a.
Max BTU Natural Gas: 175,000 BTU/hr.
b.
Viewing Area: 120 inches (3048 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
11.
Model C1120ST (See Through).
a.
Max BTU Natural Gas: 190,000 BTU/hr.
b.
Viewing Area: 132 inches (3353 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
12.
Model C1220ST (See Through).
a.
Max BTU Natural Gas: 200,000 BTU/hr.
b.
Viewing Area: 144 inches (3658 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
13.
Model C1320ST (See Through).
a.
Max BTU Natural Gas: 220,000 BTU/hr.
b.
Viewing Area: 156 inches (3962 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
14.
Model C1420ST (See Through).
a.
Max BTU Natural Gas: 240,000 BTU/hr.
b.
Viewing Area: 168 inches (4267 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
15.
Model C1520ST (See Through).
a.
Max BTU Natural Gas: 260,000 BTU/hr.
b.
Viewing Area: 180 inches (4572 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
E.
See Through Configuration - Indoor/Outdoor:
1.
Burner Style: Concealed Burner with 8 inches (203 mm) ribbon flame or high-low flame.
2.
Power Vent: Integrally built into the system.
3.
Construction: Black satin painted galvanized steel or full stainless steel construction.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
4.
Model C320STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: 50,000 BTU/hr.
b.
Viewing Area: 36 inches (914 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
5.
Model C420STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: 65,000 BTU/hr.
b.
Viewing Area: 48 inches (1219 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
6.
Model C520STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: 80,000 BTU/hr.
b.
Viewing Area: 60 inches (1524 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
7.
Model C620STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: 95,000 BTU/hr.
b.
Viewing Area: 72 inches (1829 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
8.
Model C720STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: 115,000 BTU/hr.
b.
Viewing Area: 84 inches (2134 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
9.
Model C820STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: 130,000 BTU/hr.
b.
Viewing Area: 96 inches (2438 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
10.
Model C920STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: TBC BTU/hr.
b.
Viewing Area: 108 inches (2743 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
11.
Model C1020STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: 120,000 BTU/hr.
b.
Viewing Area: 120 inches (3048 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
12.
Model C1120STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: TBC BTU/hr.
b.
Viewing Area: 132 inches (3353 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
13.
Model C1220STIO (See Through - Indoor/Outdoor).
a.
Max BTU Natural Gas: TBC BTU/hr.
b.
Viewing Area: 144 inches (3658 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
F.
Single Sided Configuration:
1.
Burner Style: Concealed Burner with 8 inches (203 mm) ribbon flame or high-low flame.
2.
Power Vent: Integrally built into the system.
3.
Construction: Black satin painted galvanized steel or full stainless steel construction.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
4.
Model C320 (Single Sided).
a.
Max BTU Natural Gas: 50,000 BTU/hr.
b.
Viewing Area: 36 inches (914 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high Type: Tempered glass.
5.
Model C420 (Single Sided).
a.
Max BTU Natural Gas: 70,000 BTU/hr.
b.
Viewing Area: 48 inches (1219 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
6.
Model C520 (Single Sided).
a.
Max BTU Natural Gas: 85,000 BTU/hr.
b.
Viewing Area: 60 inches (1524 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
7.
Model C620 (Single Sided).
a.
Max BTU Natural Gas: 100,000 BTU/hr.
b.
Viewing Area: 72 inches (1829 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
8.
Model C720 (Single Sided).
a.
Max BTU Natural Gas: 120,000 BTU/hr.
b.
Viewing Area: 84 inches (2134 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
9.
Model C820 (Single Sided).
a.
Max BTU Natural Gas: 140,000 BTU/hr.
b.
Viewing Area: 96 inches (2438 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
10.
Model C920 (Single Sided).
a.
Max BTU Natural Gas: 160,000 BTU/hr.
b.
Viewing Area: 108 inches (2743 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
11.
Model C1020 (Single Sided).
a.
Max BTU Natural Gas: 120,000 BTU/hr.
b.
Viewing Area: 120 inches (3048 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
12.
Model C1120 (Single Sided).
a.
Max BTU Natural Gas: 190,000 BTU/hr.
b.
Viewing Area: 132 inches (3353 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
13.
Model C1220 (Single Sided).
a.
Max BTU Natural Gas: 200,000 BTU/hr.
b.
Viewing Area: 144 inches (3658 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
14.
Model C1320 (Single Sided).
a.
Max BTU Natural Gas: 220,000 BTU/hr.
b.
Viewing Area: 156 inches (3962 mm) wide x 18 inches (457 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
15.
Model C1420 (Single Sided).
a.
Max BTU Natural Gas: 240,000 BTU/hr.
b.
Viewing Area: 168 inches (4267 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
16.
Model C1520 (Single Sided).
a.
Max BTU Natural Gas: 260,000 BTU/hr.
b.
Viewing Area: 180 inches (4572 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
G.
Single Sided Outdoor Configuration:
1.
Burner Style: Concealed Burner with 8 inches (203 mm) ribbon flame or high-low flame.
2.
Power Vent: Integrally built into the system.
3.
Construction: Full stainless steel construction. Power COOL-Pack - less than 130 degrees F Glass Surface.
 
** NOTE TO SPECIFIER ** Custom sizes are available, Open units are available, please contact Montigo for additional information. Delete model and unit performance not required.
 
4.
Model C320OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: 54,000 BTU/hr.
b.
Viewing Area: 36 inches (914 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high Type: Tempered glass.
5.
Model C420OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: 70,000 BTU/hr.
b.
Viewing Area: 48 inches (1219 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
6.
Model C520OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: 75,000 BTU/hr.
b.
Viewing Area: 60 inches (1524 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
7.
Model C620OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: 95,000 BTU/hr.
b.
Viewing Area: 72 inches (1829 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
8.
Model C720OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: 125,000 BTU/hr.
b.
Viewing Area: 84 inches (2134 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
9.
Model C820OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: 130,000 BTU/hr.
b.
Viewing Area: 96 inches (2438 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
10.
Model C920OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: TBC BTU/hr.
b.
Viewing Area: 108 inches (2743 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
11.
Model C1020OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: TBC BTU/hr.
b.
Viewing Area: 120 inches (3048 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
12.
Model C1120OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: TBC BTU/hr.
b.
Viewing Area: 132 inches (3353 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
13.
Model C1220OD (Single Sided Outdoor).
a.
Max BTU Natural Gas: TBC BTU/hr.
b.
Viewing Area: 144 inches (3658 mm) wide x 20 inches (508 mm) to 60 inches (1524 mm) high. Type: Tempered glass.
H.
Accessory:
 
** NOTE TO SPECIFIER ** Delete accessory not required.
 
1.
Traditional logset.
2.
Driftwood logset.
3.
Ceramic stones.
4.
Glass media.
5.
LED lighting.
6.
Reflective glass panels.
I.
Intake:
 
** NOTE TO SPECIFIER ** Delete Cool-Pak not required.
 
1.
Passive Cool-Pak (unit location and air volume requirements (CFM) per model).
2.
Powered Cool-Pak (unit location and air volume requirements (CFM) per model).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Provide damper tied into control system.
J.
Exhaust:
1.
Roof mount, wall mount, flush wall mount, or inline power vent, sized to specific system. Refer to drawings. Flue size per model and installation.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.
Provide flue damper.
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
2.15
ACCESSORIES
A.
Burner Accessories
 
** NOTE TO SPECIFIER ** Optional for linear contemporary burner only.
 
1.
Media: Firestones:
a.
Color: White, Silver, Opaque DGB01.
b.
Color: Opal DGB04.
c.
Color: Sapphire DGB08.
d.
Color: Frost DGB10.
e.
Color: Ebony DGB03.
f.
Color: Ivory DGB09.
g.
Color: Diamond Glazier.
h.
Color: Melon DGB07.
2.
Media: Fireglass:
a.
Color: Black Ice DGM21.
b.
Color: Platinum Ice DGM24.
c.
Color: Copper Ice DGM23.
d.
Color: Star Ice DGM25.
3.
Media: River Rocks:
a.
Color: Grey.
b.
Color: Beige.
c.
Color: Charcoal.
d.
Color: Assorted Colours.
e.
Color: Speckled Stones.
 
** NOTE TO SPECIFIER ** Black Satin is the standard finish when no refractory / brick lining is used. The standard option cannot be substituted. Refer to manufacturer's literature for options available by fireplace model. Delete if not required.
 
B.
Backgrounds:
1.
Style: Black Satin.
2.
Style: Herring Bone Fiber Brick.
3.
Style: Black Porcelain.
4.
Style: Colonial Fiber Brick - White.
5.
Style: Heritage Fiber Brick - Brown.
6.
Style: Rustic Fiber Brick - Red.
7.
Style: Rustic Fiber Brick - Brown.
C.
Trim:
1.
Finish: Polished Brass.
2.
Finish: Stainless Steel.
3.
Finish: Satin Black.
D.
Surrounds:
1.
Finish: Stainless Steel.
2.
Finish: Satin Black.
E.
Faceplates:
1.
Style: Contemporary / Standard.
2.
Style: Traditional / Deluxe.
F.
Wrought Iron Grate:
1.
Provide standard black traditional grate.
G.
Burners:
 
** NOTE TO SPECIFIER ** Delete Traditional Burn Unit Style not required. With most of our traditional series Montigo fireplaces, you have the option of four different burn units. These include our Builder's Logset, Deluxe Logset, Linear Burner, and River Rock Burner.
 
1.
Style: Builder's Logset.
2.
Style: Deluxe Logset.
3.
Style: Linear Burner.
4.
Style: River Rock Burner.
H.
Safety Door Screen:
1.
Provide manufacturer's standard door screen for model selected.
2.16
TERMINATION AND VENTING SYSTEMS
 
** NOTE TO SPECIFIER ** If you're designing a multi-unit building, you will appreciate Montigo's expertise in termination systems and especially their latest development - the Louvre Termination System. With this product there is no visible exterior venting! Contact manufacturer for design and engineering of specific systems.
 
A.
Louvre Termination System:
1.
Provide multi-unit louvered termination system as manufactured by Montigo and as indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Residential and Commercial Power Venting: Power venting is a great system that enables you to install a fireplace just about anywhere! You no longer need to locate your fireplace near an exterior wall or have a vertical chimney. You can locate your fireplace wherever you like, running venting in any direction with the assistance of fans to move the air through and eventually out of the building. With power venting, Montigo is also able to increase the BTU of the fireplace to provide you with more flame than a non-power vented system.
 
B.
Power Venting System:
1.
Provide manufacturer's standard power venting for model selected.
2.17
TERMINATION AND VENTING ACCESSORIES (STANDARD SERIES DIRECT VENT 4 INCHES (102 MM)/7 INCHES (178 MM)
 
** NOTE TO SPECIFIER ** Standard Series Direct Vent (4 inches (102 mm)/7 inches (178 mm))
 
A.
Horizontal Terminations:
1.
3 inches (76 mm) length, no mounting frame (use with MSR or MOSR) MTO4.
2.
3 inches (76 mm) Termination, with integral mounting frame MTO4F.
3.
Termination, with continuous formed perimeter nailing flange MTO4F2.
B.
Vertical Termination:
1.
Termination for vertical installations, Includes MXT10 adaptor (for straight, vertical installations) MVTK1.
2.
Termination Touch-Up Paint PAINT03.
C.
Vent Pipes:
1.
Extensions:
a.
18 inches (457 mm) rigid section (female/female) EXT18.
b.
12 inches (305 mm) rigid section (female/male) MEXT1.
c.
24 inches (610 mm) rigid section (female/male) MEXT2.
d.
36 inches (914 mm) rigid section (female/male) MEXT3.
e.
48 inches (1219 mm) rigid section (female/male) MEXT4.
f.
72 inches (1829 mm) rigid section (female/male) MEXT6.
2.
Flex Sections:
a.
12 inches (305 mm) flex section (female/female connectors) MFL1.
b.
18 inches (457 mm) flex section (female/female) MFL18.
c.
24 inches (610 mm) flex section (female/female) MFL2.
d.
36 inches (914 mm) flex section (female/female) MFL3.
e.
48 inches (1219 mm) flex section (female/female) MFL4.
f.
72 inches (1829 mm) flex section (female/female) MFL6.
3.
Elbows:
a.
45 degree solid elbow section (female/male connectors) EEL45.
b.
90 degree elbow (female/female) MEL90F/F.
c.
90 degree elbow (male/male). MEL90M/M.
d.
90 degree elbow (female/male) MEL90F/M.
e.
Clearance Reducing Sleeve CRS30.
4.
Vertical Installation Adaptor:
a.
10 inches (254 mm) flue adaptor for straight, vertical installations (female/female) MXT10.
5.
Vent Connector:
a.
4 inches (102 mm) vent connector (male/male) MVA.
D.
Termination Frames:
 
** NOTE TO SPECIFIER ** Used for easy installation of termination
 
1.
Siding or Stucco Frame MSR.
 
** NOTE TO SPECIFIER ** Used to provide installation of termination from the inside of the building.
 
2.
Siding or Stucco Can MOSR.
E.
Snorkel Terminations:
1.
18 inches (457 mm) vertical rise SNK47-2.
2.
30 inches (762 mm) vertical rise SNK47-3.
F.
Heat Guard:
1.
Fits all Standard Series (4 inches (102 mm)/7 inches (178 mm)) terminations MTKOG.
G.
Heat Shields:
1.
Through-the-wall Radiation Shield for 4 inches (102 mm)/7 inches (178 mm) venting RHS100.
2.
Vinyl Siding Shield Recommended for protecting vinyl siding VSS.
H.
Vertical Installation Accessories:
1.
7 inches (178 mm) Firestop FS7.
2.
7 inches (178 mm) Support plate & support ring MSPXT7.
3.
7 inches (178 mm) Support plate & support ring (Bulk pack of 6) MSP706.
4.
Flashing and storm collar for 1/12 to 7/12 pitch roof MRF7.
5.
Flashing and storm collar for 1/12 to 7/12 pitch roof (Bulk pack of 6) MRF706.
6.
Flashing and storm collar for 7/12 to 12/12 pitch roof MRF12.
7.
Flashing and storm collar for 7/12 to 12/12 pitch roof (Bulk pack of 6) MRF1206.
I.
Horizontal Vent Restrictors:
 
** NOTE TO SPECIFIER ** Vent restrictors may not be required. Contact the factory for more information.
 
1.
For 8 feet to 14 feet (2438 mm to 4267 mm) horizontal vent run MHVR8.
2.
For 15 feet to 24 feet (4572 mm to 7315 mm) horizontal vent run MHVR15.
3.
For 25 feet to 35 feet (7620 mm to 10668 mm) horizontal vent run MHVR25.
J.
Vertical Vent Restrictors:
 
** NOTE TO SPECIFIER ** Vent restrictors may not be required. Contact the factory for more information.
 
1.
For 8 feet to 14 feet (2438 mm to 4267 mm) vertical vent run MVVR8.
2.
For 15 feet to 24 feet (4572 mm to 7315 mm) vertical vent run MVVR15.
3.
For 25 feet (7620 mm) or greater vertical vent run MVVR25.
K.
Mobile Home Kits:
1.
Wall Penetration Kit (For 2 x 4 Construction) WPKMH4.
2.
Wall Penetration Kit (For 2 x 6 Construction) WPKMH6.
L.
Thru-the-Wall Venting Kits:
1.
Wall Penetration Kit MFVK01F.
2.
Wall Penetration Kit (For 2 x 4 Construction) MFVK01.
M.
Brick Siding Can:
 
** NOTE TO SPECIFIER ** Used for installation of termination on brick wall.
 
1.
4 inches (102 mm) depth BSR4.
2.
6 inches (152 mm) depth BSR6.
3.
Premium Series Direct Vent (5 inches (127 mm)/8 inches (203 mm)).
2.18
TERMINATION AND VENTING ACCESSORIES (PREMIUM SERIES DIRECT VENT 5 INCHES (127 MM)/8 INCHES (203 MM)
A.
Horizontal Terminations:
1.
3 inches (76 mm) length, no mounting frame (use with MSR or MOSR) PTO4.
2.
3 inches (76 mm) length, with integral mounting frame PTO4F.
3.
Termination, with Cont. Formed perimeter nailing flange PTO4F2.
B.
Vertical Termination:
1.
Termination for vertical installations, Includes PXT10 adaptor (for straight, vertical installations) PVTK1.
2.
Termination Touch-Up Paint PAINT03.
C.
Vent Pipes:
1.
Extensions:
a.
5 inches (127 mm) rigid section (female/female connectors) PXT5.
b.
12 inches (305 mm) rigid section (female/female) PXT12.
c.
20 inches (508 mm) rigid section (female/female) PXT20.
d.
12 inches (305 mm) rigid section (female/male connectors) PEXT1.
e.
24 inches (610 mm) rigid section (female/male) PEXT2.
f.
36 inches (914 mm) rigid section (female/male) PEXT3.
g.
48 inches (1219 mm) rigid section (female/male) PEXT4.
h.
72 inches (1829 mm) rigid section (female/male) PEXT6.
2.
Flex Sections:
a.
12 inches (305 mm) flex section (female/female connectors) PFL1.
b.
18 inches (457 mm) flex section (female/female) PFL18.
c.
24 inches (610 mm) flex section (female/female) PFL2.
d.
36 inches (914 mm) flex section (female/female) PFL3.
e.
48 inches (1219 mm) flex section (female/female) PFL4.
f.
72 inches (1829 mm) flex section (female/female) PFL6.
3.
Elbows:
a.
45 degree elbow (female/male connectors) PEL45F/M.
b.
90 degree elbow (female/female connectors) PEL90F/F.
c.
90 degree elbow (male/male). PEL90M/M.
d.
90 degree elbow (female/male) PEL90F/M.
e.
Clearance Reducing Sleeve CRS30.
4.
Vertical Vent Reducer:
a.
10 inches (254 mm) length, reduces 5 inches (127 mm)/8 inches (203 mm) venting to 4 inches (102 mm)/7 inches (178 mm) (male/female connectors) PVA5487.
5.
Vent Connector:
a.
4 inches (102 mm) vent connector (male/male) PVA.
D.
Termination Frames:
 
** NOTE TO SPECIFIER ** Used for easy installation of termination
 
1.
Siding or Stucco Frame MSR.
 
** NOTE TO SPECIFIER ** Used to provide installation of termination from the inside of the building.
 
2.
Siding or Stucco Can MOSR.
E.
Brick Siding Can:
 
** NOTE TO SPECIFIER ** Used for installation of termination on brick wall.
 
1.
4 inches (102 mm) depth BSR4.
2.
6 inches (152 mm) depth BSR6.
F.
Snorkel Terminations:
1.
18 inches (457 mm) vertical rise SNK58-2.
2.
30 inches (762 mm) vertical rise SNK58-3.
G.
Insulated Offset Box:
 
** NOTE TO SPECIFIER ** Used only on the M38DV-ST when a shelf or TV stand is required above the fireplace.
 
1.
M38DV-ST offset box DVSTCNT.
H.
Heat Guard:
1.
Fits all Standard Series (5 inches (127 mm)/8 inches (203 mm)) terminations PTKOG.
I.
Heat Shields:
1.
Through-the-wall Radiation Shield for 5 inches (127 mm)/8 inches (203 mm) venting RHS101.
2.
Vinyl Siding Shield Recommended for protecting vinyl siding VSS.
J.
Vertical Installation Accessories:
1.
8 inches (203 mm) Firestop PS8.
2.
8 inches (203 mm) Support plate & support ring PSPXT8.
3.
8 inches (203 mm) Support plate & support ring (Bulk pack of 6) PSP806.
4.
Flashing and storm collar for 1/12 to 7/12 pitch roof PRF7.
5.
Flashing and storm collar for 1/12 to 7/12 pitch roof (Bulk pack of 6) PRF706.
6.
Flashing and storm collar for 7/12 to 12/12 pitch roof PRF12.
7.
Flashing and storm collar for 7/12 to 12/12 pitch roof (Bulk pack of 6) PRF1206.
 
** NOTE TO SPECIFIER ** Vent restrictors may not be required. Contact the factory for more information.
 
K.
Horizontal Vent Restrictors:
1.
For 8 feet to 14 feet (2438 mm to 4267 mm) horizontal vent run PHVR8.
2.
For 15 feet to 24 feet (4572 mm to 7315 mm) horizontal vent run PHVR15.
3.
For 25 feet to 35 feet (7620 mm to 10668 mm) horizontal vent run PHVR25.
L.
Vertical Vent Restrictors:
 
** NOTE TO SPECIFIER ** Vent restrictors may not be required. Contact the factory for more information.
 
1.
For 8 feet to 14 feet (2438 mm to 4267 mm) vertical vent run PVVR8.
2.
For 15 feet to 24 feet (4572 mm to 7315 mm) vertical vent run PVVR15.
3.
For 25 feet (7620 mm) or greater vertical vent run PVVR25.
M.
Thru-the-Wall Venting Kits:
1.
Wall Penetration Kit PFVK01F.
2.
Wall Penetration Kit (For 2 x 4 Construction) PFVK01.
3.
Residential Series Power Vent (5 inches (127 mm)/10 inches (254 mm)) Components.
2.19
TERMINATION AND VENTING ACCESSORIES (RESIDENTIAL SERIES POWER VENT (5 INCHES (127 MM)/10 INCHES (254 MM)) COMPONENTS)
A.
Vent Pipes:
1.
Extensions:
a.
10 inches (254 mm) rigid section (female/female) RXT10.
b.
20 inches (508 mm) rigid section (female/female) RXT20.
c.
12 inches (305 mm) rigid section (female/male connectors) REXT1.
d.
24 inches (610 mm) rigid section (female/male) REXT2.
e.
36 inches (914 mm) rigid section (female/male) REXT3.
f.
48 inches (1219 mm) rigid section (female/male) REXT4.
g.
72 inches (1829 mm) rigid section (female/male) REXT6.
2.
Flex Sections:
a.
12 inches (305 mm) flex section (female/female connectors) RFL1.
b.
24 inches (610 mm) flex section (female/female) RFL2.
c.
36 inches (914 mm) flex section (female/female) RFL3.
d.
48 inches (1219 mm) flex section (female/female) RFL4.
e.
72 inches (1829 mm) flex section (female/female) RFL6.
3.
Elbows:
a.
45 degree elbow (female/male connectors) REL45F/M.
b.
90 degree elbow (female/female connectors) REL90F/F.
c.
90 degree elbow (male/male). REL90M/M.
d.
90 degree elbow (female/male) REL90F/M.
e.
Vent connector (male/male) RVA.
B.
Rough-In Frames for Residential Power Vents:
1.
Wall Mounted (Horizontal) External Rough-In Frame EPVRWF.
2.
Roof Mounted (Vertical) External Rough-In Frame EPVRRF.
C.
Power Vents for Residential (Dedicated):
1.
Wall Mounted (Horizontal) External Power Vent EPVRW.
2.
Roof Mounted (Vertical) External Power Vent EPVRR.
D.
EPVR Fan Cords for Power Vents:
1.
10 feet (3048 mm) EDVPV Power Vent System power cord EPVH-10.
2.
20 feet (6096 mm) EDVPV Power Vent System power cord EPVH-20.
3.
30 feet (9144 mm) EDVPV Power Vent System power cord EPVH-30.
4.
40 feet (12192 mm) EDVPV Power Vent System power cord EPVH-40.
5.
50 feet (15240 mm) EDVPV Power Vent System power cord EPVH-50.
6.
60 feet (18288 mm) EDVPV Power Vent System power cord EPVH-60.
7.
70 feet (21336 mm) EDVPV Power Vent System power cord EPVH-70.
8.
80 feet (24384 mm) EDVPV Power Vent System power cord EPVH-80.
9.
90 feet (27432 mm) EDVPV Power Vent System power cord EPVH-90.
10.
100 feet (30480 mm) EDVPV Power Vent System power cord EPVH-100.
11.
2-Ply Flexible Chimney Liner.
E.
Complete Kit for Direct Vent Inserts:
1.
3 Inches (76 mm) diameter, 35 feet (10668 mm) Kit VT35DV3.
F.
Complete Kit for B-Vent Products:
1.
3 Inches (76 mm) diameter:
a.
15 feet (4572 mm) Kit, VT15FL3.
b.
25 feet (7620 mm) Kit, VT25FL3.
c.
35 feet (10668 mm) Kit, VT35FL3.
2.
4 Inch Diameter:
a.
15 feet (4572 mm) Kit, VT15FL4.
b.
25 feet (7620 mm) Kit, VT25FL4.
c.
35 feet (10668 mm) Kit, VT35FL4.
3.
5 Inch Diameter:
a.
25 feet (7620 mm) Kit, VT25FL5.
b.
35 feet (10668 mm) Kit, VT35FL5.
4.
6 Inch Diameter:
a.
25 feet (7620 mm) Kit, VT25FL6.
b.
35 feet (10668 mm) Kit, VT35FL6.
G.
Bulk Pipe:
1.
3 Inches (76 mm) Flex VT00FL3.
2.
4 inches (102 mm) Flex VT00FL4.
3.
5 inches (127 mm) Flex VT00FL5.
4.
6 inches (152 mm) Flex VT00FL6.
5.
7 inches (178 mm) Flex VT00FL7.
6.
8 inches (203 mm) Flex VT00FL8.
H.
Chimney Caps:
1.
3 Inches (76 mm) Diameter VTCC103.
2.
4 inches (102 mm) Diameter VTCC104.
3.
5 inches (127 mm) Diameter VTCC105.
4.
6 inches (152 mm) Diameter VTCC106.
5.
7 inches (178 mm) Diameter VTCC107.
6.
8 inches (203 mm) Diameter VTCC108.
I.
Flashing:
1.
Fits 3 Inches (76 mm) diameter flex, 16 inches x 16 inches (406 mm x 406 mm), includes spin-out VTFS201.
2.
Fits 3 Inches (76 mm) diameter flex, 24 inches (610 mm) x 24 inches (610 mm), includes spin-out VTFS202.
3.
Fits 4 inches (102 mm) diameter flex, 16 inches x 16 inches (406 mm x 406 mm), includes spin-out VTFS203.
4.
Fits 4 inches (102 mm) diameter flex, 24 inches (610 mm) x 24 inches (610 mm), includes spin-out VTFS204.
5.
Fits 5 inches (127 mm) diameter flex, 16 inches x 16 inches (406 mm x 406 mm), includes spin-out VTFS205.
6.
Fits 5 inches (127 mm) diameter flex, 24 inches (610 mm) x 24 inches (610 mm), includes spin-out VTFS206.
2.20
TERMINATION AND VENTING ACCESSORlES (EDVWSPV47/58 EXTERNAL POWER VENT SYSTEM)
A.
EDVWSPV Termination:
1.
Termination & Fan Motor 4 inches (102 mm)/7 inches (178 mm) EDVWSPV47.
2.
Termination & Fan Motor 5 inches (127 mm)/8 inches (203 mm) EDVWSPV58.
B.
Termination Mounting Frames:
1.
Termination mounting frame for 4 inches (102 mm)/7 inches (178 mm) Standard Series venting EPVF47.
2.
Termination mounting frame for 5 inches (127 mm)/8 inches (203 mm) Premium Series venting EPVF58.
C.
EDPV Fan Cords:
1.
10 feet (3048 mm) EDVPV Power Vent System power cord EPVH-10.
2.
20 feet (6096 mm) EDVPV Power Vent System power cord EPVH-20.
3.
30 feet (9144 mm) EDVPV Power Vent System power cord EPVH-30.
4.
40 feet (12192 mm) EDVPV Power Vent System power cord EPVH-40.
5.
50 feet (15240 mm) EDVPV Power Vent System power cord EPVH-50.
6.
60 feet (18288 mm) EDVPV Power Vent System power cord EPVH-60.
7.
70 feet (21336 mm) EDVPV Power Vent System power cord EPVH-70.
8.
80 feet (24384 mm) EDVPV Power Vent System power cord EPVH-80.
9.
90 feet (27432 mm) EDVPV Power Vent System power cord EPVH-90.
10.
100 feet (30480 mm) EDVPV Power Vent System power cord EPVH-100.
D.
Control Box:
1.
Post Purge Control Box ECB005.
2.
Post Purge Control Box (For IPI models, to Use with Power Vent) ECB007.
3.
Power Venter Fan Control Box PVFCB.
4.
EDVRSPV47/58 External Power Vent System.
E.
Flue Reducers:
1.
4 inches (102 mm)/7 inches (178 mm) Flue Reducer, (H34-Series) LVA47.
2.
5 inches (127 mm)/8 inches (203 mm) Flue Reducer, (H38-H42-ST, M40-Series, L38, L42) LVA5487.
3.
Flue Reducer for L52-DF LVA522H.
4.
Flue Reducer for L52-DF-ST LVA52ST.
5.
Snorkel Inverted, Stainless SIS47.
F.
Control Box:
1.
Post Purge Control Box ECB005.
2.
Post Purge Control Box (For IPI models, to Use with Power Vent) ECB007.
3.
Power Venter Fan Control Box PVFCB.
2.21
TERMINATION AND VENTING ACCESSORIES (EDVRSPV47/58 EXTERNAL POWER VENT SYSTEM)
A.
EDVRSPV Termination:
1.
Termination & Fan Motor 4 inches (102 mm)/7 inches (178 mm) EDVRSPV47.
2.
Termination & Fan Motor (127 mm)/8 inches (203 mm) EDVRSPV58.
B.
Termination Mounting Frames:
1.
Termination mounting frame for 4 inches (102 mm)/7 inches (178 mm) Standard Series venting EDVRSPVF47.
2.
Termination mounting frame for (127 mm)/8 inches (203 mm) Premium Series venting EDVRSPVF58.
C.
EDPV Fan Cords:
1.
10 feet (3048 mm) EDVPV Power Vent System power cord EPVH-10.
2.
20 feet (6096 mm) EDVPV Power Vent System power cord EPVH-20.
3.
30 feet (9144 mm) EDVPV Power Vent System power cord EPVH-30.
4.
40 feet (12192 mm) EDVPV Power Vent System power cord EPVH-40.
5.
50 feet (15240 mm) EDVPV Power Vent System power cord EPVH-50.
6.
60 feet (18288 mm) EDVPV Power Vent System power cord EPVH-60.
7.
70 feet (21336 mm) EDVPV Power Vent System power cord EPVH-70.
8.
80 feet (24384 mm) EDVPV Power Vent System power cord EPVH-80.
9.
90 feet (27432 mm) EDVPV Power Vent System power cord EPVH-90.
10.
100 feet (30480 mm) EDVPV Power Vent System power cord EPVH-100.
D.
Control Box:
1.
Post Purge Control Box ECB005.
2.
Post Purge Control Box (For IPI models, to Use with Power Vent) ECB007.
3.
Power Venter Fan Control Box PVFCB.
2.22
LDVPV IN-LINE POWER VENT SYSTEM
A.
LDVPV Power Vent LDVPV47:
B.
EDPV Fan Cords:
1.
10 feet (3048 mm) EDVPV Power Vent System power cord EPVH-10.
2.
20 feet (6096 mm) EDVPV Power Vent System power cord EPVH-20.
3.
30 feet (9144 mm) EDVPV Power Vent System power cord EPVH-30.
4.
40 feet (12192 mm) EDVPV Power Vent System power cord EPVH-40.
5.
50 feet (15240 mm) EDVPV Power Vent System power cord EPVH-50.
6.
60 feet (18288 mm) EDVPV Power Vent System power cord EPVH-60.
7.
70 feet (21336 mm) EDVPV Power Vent System power cord EPVH-70.
8.
80 feet (24384 mm) EDVPV Power Vent System power cord EPVH-80.
9.
90 feet (27432 mm) EDVPV Power Vent System power cord EPVH-90.
10.
100 feet (30480 mm) EDVPV Power Vent System power cord EPVH-100.
C.
Flue Reducers:
1.
4 inches (102 mm)/7 inches (178 mm) Flue Reducer, (H34-Series) LVA47.
2.
5 inches (127 mm)/8 inches (203 mm) Flue Reducer, (H38-H42-ST, M40-Series, L38, L42) LVA5487.
3.
Flue Reducer for L52-DF LVA522H.
4.
Flue Reducer for L52-DF-ST LVA52ST.
5.
Snorkel Inverted, Stainless SIS47.
D.
Control Box:
1.
Post Purge Control Box ECB005.
2.
Post Purge Control Box (For IPI models, to Use with Power Vent) ECB007.
3.
Power Venter Fan Control Box PVFCB.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, ANSI Z21.44 and the requirements of authorities having jurisdiction. Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes. Anchor all components firmly in position for long life under hard use.
3.4
FIELD QUALITY CONTROL
A.
Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch-up paint recommended by the manufacturer, make imperfections invisible to the unaided eye from a distance of 5 feet (1.5m).
B.
Test for proper operation, control and safety devices.
C.
Complete Installer's Warranty Validation Card.
3.5
PROTECTION
A.
Protect installed products until completion of project.
END OF SECTION