Download SECTION 10 31 00 MANUFACTURED GAS FIREPLACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 31 00
MANUFACTURED GAS FIREPLACES
 
 
Copyright 2015 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** ORTAL USA, Inc.; Gas Fireplace products.
.
This section is based on the products of ORTAL USA, Inc., which is located at:
8421 Canoga Ave.
Canoga Park, CA 91304
Tel: 818-238-7000
Fax: 818-678-0541
Email: request info (info@ortalheat.com)
Web: www.ortalheat.com
[ Click Here ] for additional information.
ORTAL boasts more than 60 models, the largest selection of modern fireplaces in North America. They're available in an impressive array of sizes to suit design and architectural needs integrating heat into the aesthetics of life. ORTAL also welcome clients' vision for custom-made fireplaces for special requirements, size and uses. Our high quality fires are CSA and CE certified and our dealers have a strong commitment to offer the best installation and service. ORTAL fireplaces are available in North America through ORTAL USA approve dealers.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Manufactured Gas Fireplaces.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 27 23 - Cavity Wall Unit Masonry.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 09 22 16 - Non-Structural Metal Framing.
D.
Section 09 28 13 - Cementitious Backing Boards.
E.
Section 10 31 16 - Manufactured Fireplace Forms.
F.
Section 22 10 00 - Plumbing Piping.
G.
Section 26 05 00 - Common Work Results for Electrical
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI Z21.88 - Vented Gas Fireplace Heaters.
B.
CSA 2.33 - Vented Gas Fireplace Heaters.
C.
CSA CLASS 2901 04 - DOMESTIC HEATERS (GAS) Vented Fireplace
D.
ANSI/NFPA 70 - National Electric Code.
E.
CSA C22.1 - Canadian Electric
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Comply with ANSI Z21.88/CSA 2.33a and gas-fired appliances for use at high altitudes CAN/CGA 2.17-M91/
B.
Appliances are CSA marked as Certified to US Standard CLASS 2901 04 - DOMESTIC HEATERS (GAS) Vented Fireplace
C.
Direct Vent appliances shall be electrically grounded in accordance with the local codes or, in the absence of local codes, with National Electric code, ANSI/NFPA 70, or the Canadian Electric Code, CSA C22.1 as applicable.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation Instructions .
4.
Operating Instructions.
C.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in accordance with the manufacturer's instructions. Store indoors in manufacturer's unopened packaging until ready for installation.
1.7
WARRANTY
A.
Provide the manufacturer's product body and firebox 10 Year Limited Warranty and the ceramic glass 5 Year limited warranty against thermal breakage.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: ORTAL USA, Inc., which is located at: 8421 Canoga Ave.; Canoga Park, CA 91304; Tel: 818-238-7000; Fax: 818-678-0541; Email: request info (info@ortalheat.com); Web: www.ortalheat.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the manufactured fireplace(s) required from the following paragraphs and delete those not required. If more than one unit is required clearly indicate the location of each unit specified on the Drawings. Consult the manufacturers literature for other product options and features.
 
2.2
MANUFACTURED DIRECT VENT GAS FIREPLACES
A.
Model: Front Facing Clear 40 High 70
1.
Glass Viewing Area: W: 16.9 inches by H 27.6 inches
2.
Maximum Heat Output (BTU) NG: 23,670
3.
Maximum Heat Output (BTU) LP: 21,073
4.
Efficiency: 79.5 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
a.
Single pane ceramic glass with screen barrier.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
B.
Model: Front Facing Clear 60x80
1.
Glass Viewing Area: W: 21.7 inches by H 29.1 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
C.
Model: Front Facing Clear 75
1.
Glass Viewing Area: W: 29.4 inches by H 17.3 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
D.
Model: Front Facing Clear 75x65
1.
Glass Viewing Area: W: 30.6 inches by H 25.6 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
E.
Model: Front Facing Clear 110
1.
Glass Viewing Area: W: 43.6 inches by H 13.8 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required..
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
F.
Model: Front Facing Clear 110 H
1.
Glass Viewing Area: W: 43.6 inches by H 21.7 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
5.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
6.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
7.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
8.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
9.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
G.
Model: Front Facing Clear 130
1.
Glass Viewing Area: W: 50.3 inches by H 13.8 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
H.
Model: Front Facing Clear 150
1.
Glass Viewing Area: W: 60.2 inches by H 13.8 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
I.
Model: Front Facing Clear 150H
1.
Glass Viewing Area: W: 60.2 inches by H 21.7 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
J.
Model: Front Facing Clear 170
1.
Glass Viewing Area: W: 68.0 inches by H 13.8 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
K.
Model: Front Facing Clear 200
1.
Glass Viewing Area: W: 77.5 inches by H 13.8 inches
2.
Maximum Heat Output (BTU) NG: 51,277
3.
Maximum Heat Output (BTU) LP: 36,659
4.
Efficiency: 73.4 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required..
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
L.
Model: Front Facing Clear 200H
1.
Glass Viewing Area: W: 77.5 inches by H 21.7 inches
2.
Maximum Heat Output (BTU) NG: 51,277
3.
Maximum Heat Output (BTU) LP: 36,659
4.
Efficiency: 73.4 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required..
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
M.
Model: Corner Clear 40 High 70 RS/LS
1.
Glass Viewing Area: W: 19.6 inches by H 27.6 inches by D 13.6 inches
2.
Maximum Heat Output (BTU) NG: 23,670
3.
Maximum Heat Output (BTU) LP: 21,073
4.
Efficiency: 79.5 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
a.
Single pane ceramic glass with screen barrier.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
N.
Model: Corner Clear 75 RS/LS
1.
Glass Viewing Area: W: 30.9 inches by H 18.9 inches by D 16.2 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
O.
Model: Corner Clear 110 RS/LS
1.
Glass Viewing Area: W: 46.3 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
P.
Model: Corner Clear 130 RS/LS
1.
Glass Viewing Area: W: 53.0 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA .
Q.
Model: Corner Clear 150 RS/LS
1.
Glass Viewing Area: W: 62.8 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required..
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
R.
Model: Corner Clear 170 RS/LS
1.
Glass Viewing Area: W: 70.7 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required..
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
S.
Model: Corner Clear 200 RS/LS
1.
Glass Viewing Area: W: 80.2 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 51,277
3.
Maximum Heat Output (BTU) LP: 36,659
4.
Efficiency: 73.4 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA .
T.
Model: Three Sided Clear 40 High 70 TS
1.
Glass Viewing Area: W: 23.3 inches by H 27.6 inches by D 13.6 inches
2.
Maximum Heat Output (BTU) NG: 23,670
3.
Maximum Heat Output (BTU) LP: 21,073
4.
Efficiency: 79.5 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
a.
Single pane ceramic glass with screen barrier.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
U.
Model: Three Sided Clear 75 TS
1.
Glass Viewing Area: W: 34.6 inches by H 18.9 inches by D 16.2 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panel: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
V.
Model: Three Sided Clear 110 TS
1.
Glass Viewing Area: W: 49.9 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
W.
Model: Three Sided Clear 130 TS
1.
Glass Viewing Area: W: 56.6 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
X.
Model: Three Sided Clear 150 TS
1.
Glass Viewing Area: W: 66.5 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
Y.
Model: Three Sided Clear 170 TS
1.
Glass Viewing Area: W: 74.3 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
Z.
Model: Three Sided Clear 200 TS
1.
Glass Viewing Area: W: 83.8 inches by H 15.7 inches by D 16.3 inches
2.
Maximum Heat Output (BTU) NG: 51,277
3.
Maximum Heat Output (BTU) LP: 36,659
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required..
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AA.
Model: Space Creator 75
1.
Glass Viewing Area: W: 31.3 inches by H 16.7 inches by D 20.4 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
AB.
Model: Space Creator 120
1.
Glass Viewing Area: W: 51.0 inches by H 16.7 inches by D 20.4 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AC.
Model: Space Creator 150
1.
Glass Viewing Area: W: 62.8 inches by H 16.7 inches by D 20.43 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AD.
Model: Space Creator 200
1.
Glass Viewing Area: W: 80.1 inches by H 16.7 inches by D 20.4 inches
2.
Maximum Heat Output (BTU) NG: 51,277
3.
Maximum Heat Output (BTU) LP: 36,659
4.
Efficiency: 73.4 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AE.
Model: Clear 40 High 70 Tunnel
1.
Glass Viewing Area: W: 16.9 inches by H 27.6 inches
2.
Maximum Heat Output (BTU) NG: 23,670
3.
Maximum Heat Output (BTU) LP: 21,073
4.
Efficiency: 79.5 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
a.
Single pane ceramic glass with screen barrier.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
AF.
Model: Clear 60x80 Tunnel
1.
Glass Viewing Area: W: 21.7 inches by H 29.1 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
AG.
Model: Clear 75x65 Tunnel
1.
Glass Viewing Area: W: 30.6 inches by H 25.6 inches
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 46DVA 6 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 46DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
AH.
Model: Clear 110 Tunnel
1.
Glass Viewing Area: W: 43.6 inches by H 13.8 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AI.
Model: Clear 110 H Tunnel
1.
Glass Viewing Area: W: 43.6 inches by H 21.7 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AJ.
Model: Clear 130 Tunnel
1.
Glass Viewing Area: W: 50.3 inches by H 13.8 inches
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
V Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AK.
Model: Clear 150 Tunnel
1.
Glass Viewing Area: W: 60.2 inches by H 15.1 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AL.
Model: Clear 170 Tunnel
1.
Glass Viewing Area: W: 68.0 inches by H 15.1 inches
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AM.
Model: Clear 200 Tunnel
1.
Glass Viewing Area: W: 77.5 inches by H 15.1 inches
2.
Maximum Heat Output (BTU) NG: 51,277
3.
Maximum Heat Output (BTU) LP: 36,659
4.
Efficiency: 73.4 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
 
** NOTE TO SPECIFIER ** Select 58DVA 8 inch o.d. for Direct Vent and 35CVS 5 inch o.d. for Power Vent and delete the one not required.
 
a.
Direct Vent: 58DVA.
b.
Power Vent System: 35CVS.
6.
Glass:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Single pane ceramic glass with screen barrier.
b.
Double pane ceramic glass with fan assistance. Requires air intake below the firebox.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
a.
Standard matte black interior finish.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
ORTAL Power Vent System in-line 90 power vent with DuraVent 35CVS.
b.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AN.
Model: Stand Alone 75
1.
Glass Viewing Area: W: 29.1 inches by H: 17.0 inches.
2.
Maximum Heat Output (BTU) NG: 29,100
3.
Maximum Heat Output (BTU) LP: 22,118
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
a.
Direct Vent: 46DVA.
6.
Glass:
a.
Single pane ceramic glass.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
Enervex Power Vent System end line power vent with DuraVent's 46DVA.
AO.
Model: Stand Alone 110
1.
Glass Viewing Area: W: 43.3 inches by H: by 13.6 inches.
2.
Maximum Heat Output (BTU) NG: 37,167
3.
Maximum Heat Output (BTU) LP: 28,541
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
a.
Direct Vent: 58DVA.
6.
Glass:
a.
Single pane ceramic glass.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
AP.
Model: Stand Alone 150
1.
Glass Viewing Area: H: 59.8 inches by W: 13.6 inches.
2.
Maximum Heat Output (BTU) NG: 43,715
3.
Maximum Heat Output (BTU) LP: 36,850
4.
Efficiency: 77.8 percent
5.
Vent: Use Simpson Dura-Vent double-wall vent system only.
a.
Direct Vent: 58DVA.
6.
Glass:
a.
Single pane ceramic glass.
7.
Decorative Media:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Large/Small white ceramic stones.
b.
Large/Small gray ceramic stones.
c.
Mix of long and short branches with beige embers.
d.
Log Set.
8.
Interiors:
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Standard matte black interior finish.
b.
Reflective panels: 5 mm black ceramic.
9.
Controls: With on/off, temperature, flame height operation.
 
** NOTE TO SPECIFIER ** Select one of the following and delete those not required.
 
a.
Wall Switch.
b.
Remote control.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Power vent system can be used with smaller diameter chimneys, longer venting pathways or with options to run inlet and exhaust pathways horizontal, vertical and below the plane of the firebox. Contact the manufacturer for additional information.
 
a.
Enervex Power Vent System end line power vent with DuraVent's 58DVA.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Framing and openings must be completed before starting installation.
C.
Electrical wiring and gas supply line must be completed before installation of the firebox.
D.
Prepare openings using the recommendations of the manufacturer for achieving the best result for the under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, ANSI Z223.1/NFPA 54 / CSA B149 and the requirements of authorities having jurisdiction.
B.
Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
C.
Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer;
3.4
DEMONSTRATION
A.
Demonstrate the operation and control of the installed unit to the Owner after completion of the Work.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION