Customize this spec with SpecWizard
Download SECTION 10 31 16 MANUFACTURED FIREPLACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 31 16
MANUFACTURED FIREPLACES
 
 
Copyright 2004 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Fireplace X - a division of Travis Industries; manufactured wood and gas fireplaces.
This section is based on the products of Fireplace X - a division of Travis Industries, which is located at:
12521 Harbour Reach Drive
Mukilteo, WA 98275
Tel: (425) 609-2500
Toll Free: (800) 654-1177
Fax: (425) 609-2781
Email: stoveinfo@travis-inc.com
Web: www.travisindustries.com
[ Click Here ] for additional information.
For over 25 years, Travis Industries has manufactured an extensive line of innovative wood, gas and pellet hearth appliances. Brands manufactured: Fireplace Xtrordinair, Avalon, LOPI and Tempest Torch. All gas fired brands feature the Ember-Fyre(TM) burner featured by Popular Science® Magazine as having a fire that looks so much like a real fire that even experts can hardly tell the difference. Let us serve you at any of our 1000 stores nationwide, and show you our complete product line of more than 50 models that incorporate the latest trend in design and technology.
This specification includes FireplaceXtrordinair an elite line of gas and wood fireplaces and inserts with the finest styling, efficiency and numerous options for a custom look designed to complement a broad range of architectural styles matching every decor.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Manufactured Wood Fireplaces.
B.
Manufactured Gas Fireplaces.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 22 00.16 - Surface-Bonded Concrete Unit Masonry.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section 09 29 00 - Gypsum Board.
D.
Section 22 10 00 - Plumbing Piping.
E.
Section 26 05 00 - Common Work Results for Electrical
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI Z21.44 - Gas-Fired Gravity and Fan Type Direct Vent Wall Furnaces.
B.
ANSI Z21.88 - Vented Gas Fireplace Heaters.
C.
Z21.50b - Vented Gas Fireplaces.
D.
ANSI Z223.1 - National Fuel Gas Code.
E.
CSA 2.22b - Vented Gas Fireplaces.
F.
CSA 2.33 - Vented Gas Fireplace Heaters.
G.
CAN/ULC S610 - Factory-Built Fireplaces.
H.
UL 127 - Standard for Factory-Built Fireplaces.
I.
UL 907 - Standard for Fireplace Accessories
J.
UL 1482 - Standard for Safety for Solid-Fuel Type Room Heaters.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store products in covered area, well protected from weather.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Fireplace X - a division of Travis Industries; 12521 Harbour Reach Drive, Mukilteo, WA 98275. ASD. Tel. Toll Free: (800) 654-1177. Tel: (425) 609-2500. Fax: (425) 609-2781. Email: request info (stoveinfo@travis-inc.com). Web: www.travisindustries.com.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select from the Xtrordinair Wood Burning, Gas Fired or Electric manufactured fireplaces below. Select the unit(s) required and delete those not required. If more than one unit is required clearing indicate the location of each on the Drawings. Consult the manufacturers literature for other product options and features.
 
2.2
WOOD BURNING MANUFACTURED FIREPLACES
A.
General: Travis Industries Fireplace Xtrordinair wood burning manufactured fireplaces.
1.
Comply with applicable building codes.
2.
Comply with UL 127.
3.
Comply with portions of UL 1482 and UL 907.
4.
Provide Posi-pressure whole heating system with external air kit and blower.
5.
Provide duct from fireplace to external air intake.
6.
Provide with cooling vents including two 12 inch (305 mm) lengths of vent and storm collars and vent hoods.
7.
Include log grate.
B.
Model 36 Elite: Mid-sized wood burning fireplace for up to 24 inch (610 mm) logs and featuring the Posi-pressure whole heating system No. 98500104.
1.
Framing Dimensions: 43 inches (1092 mm) wide by 45-1/2 inches (1157 mm) high by 26 inches (660 mm) deep.
2.
Chimney: 8 inches (203 mm) inner diameter. Use Temco 82, Superior TF8, FMI 8DM or Marco 8D chimney systems.
3.
Door Styles:
 
** NOTE TO SPECIFIER ** Several door styles with glass doors are available; select the style required and delete all but one of the following.
 
a.
Classic Arch, Black painted single door w/ single glass and iron No. 98500458.
b.
Classic Arch, Artisan single door w/ glass and iron No. 98500459.
c.
Classic Arch, Black painted double doors w/ clear glass No. 98500456.
4.
Arched Faces:
 
** NOTE TO SPECIFIER ** Several face styles are available; select the style required and delete all but one of the following.
 
a.
Elite face, Black Painted No. 98500556.
b.
Elite face, Artisan No. 98500559.
5.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Black painted pressure fit door screen No. 99300227.
b.
Extension Cord, 8 foot (2.44 m) with junction box No. 98500718.
C.
Model 44 Elite: Large wood burning fireplace for up to 32 inch (813 mm) logs and featuring the Posi-pressure whole heating system No. 98500113.
1.
Framing Dimensions: 50 inches (1270 mm) wide by 50-1/2 inches (1283 mm) high by 26 inches (660 mm) deep.
2.
Chimney: 8 inches (203 mm) inner diameter. Use Temco 82, Superior TF8, FMI 8DM or Marco 8D chimney systems.
3.
Door Styles:
 
** NOTE TO SPECIFIER ** Several door styles with glass doors are available; select the style required and delete all but one of the following.
 
a.
Classic Arch, Black painted double doors w/ clear glass No. 98500471.
b.
Classic Arch, Artisan double doors w/ clear glass No. 98500472.
4.
Arched Faces:
 
** NOTE TO SPECIFIER ** Several face styles are available; select the style required and delete all but one of the following.
 
a.
Elite Face, Black No. 98500575.
b.
Elite Face, Artisan No. 98500590.
5.
Accessories
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Black painted pressure fit door screen No. 99300228.
b.
Extension Cord, 8 foot (2.44 m) with junction box No. 98500718.
D.
Model 42 Apex: Large wood burning fireplace featuring next generation catalytic design. No. 98500105
1.
Framing Dimensions: 42 inches (1067 mm) wide by 81 inches (2058 mm) high by 23 inches (585 mm) deep.
2.
Chimney: 7 inch Class A or 8 inch Air Cooled
3.
Faces:
 
** NOTE TO SPECIFIER ** Several face styles are available; select the style required and delete all but one of the following.
 
a.
Metropolitan, Black No. 95500452
b.
Universal, Black No. 95500453
c.
Timberline, Bronze Patina No. 95500451
4.
Accessories
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Cooling Duct, 30 foot No. 98900108
b.
Outside Air Kit No. 99200139
c.
GreenStart Electric Push Button Igniter No. 94400954
E.
Model 42 Apex Clean Face: Large wood burning fireplace featuring next generation catalytic design. No. 98500107. Meets EPA 2020 NSPS Emissions Standard; 0.69 Grams/Hr.
1.
Framing Dimensions: 42 inches (1067 mm) wide by 81 inches (2058 mm) high by 23 inches (585 mm) deep.
2.
Chimney: 7 inch Class A or 8 inch Air Cooled.
3.
Accessories
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Cooling Duct, 30 foot No. 98900108
b.
Outside Air Kit No. 99200139
c.
GreenStart Electric Push Button Igniter No. 94400954
2.3
GAS BURNING MANUFACTURED FIREPLACES
A.
General: Travis Industries Fireplace Xtrordinair gas burning manufactured fireplaces.
1.
Comply with applicable building codes.
2.
Comply with ANSI Z21.88/CSA 2.33 or Z21.50b/CSA 2.22b.
3.
WHI listed.
B.
Model Bed and Breakfast GSR2: Top or Rear vent, portrait style gas fireplace. Ideal for small tight locations such as bedrooms and baths. No. 98500236.
1.
Framing Dimensions: 20-1/4 inches (514 mm) wide by 34-1/4 inches (869 mm) high by 12-3/4 inches (324 mm) deep when installed as a Rear Vent and 13-1/2 inches (335 mm) deep when installed as a Top Vent.
2.
Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent only.
3.
Provided Ember-Fyre burner.
4.
Heater Input: Up to 16,500 BTU/hr with natural gas or propane.
5.
Faces, Bed & Breakfast:
 
** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of the five following styles and delete those not required.
 
a.
Classic Arch, Black Painted No. 95700167.
b.
French Country, Black Painted No, 95700168.
c.
Artisan, Charcoal No. 95700169.
d.
Artisan Patina Bronze No. 95700170.
6.
Interiors:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one of the following and delete those not required.
 
a.
Travertine Stone No. 98500668.
b.
Brick Beehive No. 98500669.
7.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Vent, 21RV No. 98900166.
b.
6 inch (152 mm) Flue Adapter, 21DV top vent No. 98900165.
c.
21RV 8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
C.
Model 3615 HO GSR2: Top Vent, 36 inches wide by 15 inches high glass, linear gas fireplace No. 98500322.
1.
Size: 40-3/4 inches (1035 mm) wide by 37-3/8 inches (924 mm) high by 17 inches (432 mm) deep.
2.
Framing Dimensions: 54 inches (1372 mm) high by 40-3/4 inches (781 mm) wide by 16-1/2 inches (420 mm) deep.
3.
Vent: 6 inch (152 mm) Direct Vent
4.
Under-lite ribbon burner
5.
Heat Input: 33,000 BTUs/Hr
6.
Trims:
 
** NOTE TO SPECIFIER ** Optional Tile Trim of different tile or stone thicknesses; select one style as required and delete three of the following.
 
a.
Beveled, 1/2 inch to 7/8 inch, Black No. 95900388.
b.
Beveled, 1 inch to 1-1/2 inch, Black No. 95900390.
c.
Flat, 2 inch, Black No. 95900374
d.
Gallery Face, Black No. 95900400
7.
Interior Liner Style:
 
** NOTE TO SPECIFIER ** Several interior liner styles are available; select one style required and delete three of the following.
 
a.
Ledgestone Ceramic Brick No. 96100944
b.
Black Painted No. 96100943.
c.
Black Enamel No. 96100942.
d.
Stainless Steel No. 96100941.
e.
Silver Painted No. 96100945
8.
Crushed Glass Floor:
 
** NOTE TO SPECIFIER ** Several interior floor styles are available; select one style required and delete two of the following.
 
a.
Crushed Glass Media: Bronze No. 94500581.
b.
Crushed Glass Media: Cobalt Blue No. 94500582.
c.
Crushed Glass Media: Platinum No. 94500580.
d.
Crushed Glass Media: Black No. 94500583
9.
Additional Interior Option:
 
** NOTE TO SPECIFIER ** Select one of the following interior treatments as required and delete if not required.
 
a.
Driftwood Logset No. 94500969.
b.
Driftwood Twig/Stone Kit No. 94500960
c.
Traditional Logset No. 94500967
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the following accessory if required and delete if not required.
 
a.
Power Heat Duct Kit No. 98500769
D.
Model FPX Probuilder MV 42 Linear Gas Fireplace: Top Vent, 36 inches wide by 15 inches high glass, linear gas fireplace No. 98500258. Includes Millivolt ignition.
1.
Size: 40-3/4 inches (1035 mm) wide by 37-3/8 inches (924 mm) high by 17 inches (432 mm) deep.
2.
Framing Dimensions: 54 inches (1372 mm) high by 40-3/4 inches (781 mm) wide by 16-1/2 inches (420 mm) deep.
3.
Vent: 8 inch (203 mm) Direct Vent, Can reduce to 6-5/8 inches (168 mm).
4.
Dancing-Fyre burner
5.
Heat Input: 25,000 BTUs/Hr
6.
Trims:
a.
ANSI barrier compliant screen, tempered glass.
7.
Floor Style:
 
** NOTE TO SPECIFIER ** Several interior floor styles are available; select one style required from the following.
 
a.
Crushed Glass Media: Bronze No. 94500581.
b.
Crushed Glass Media: Cobalt Blue No. 94500582.
c.
Crushed Glass Media: Platinum No. 94500580.
d.
Crushed Glass Media: Black No. 94500583
e.
Rock Embers: No. 94500962.
f.
Twigs and Stones: No. 94500960.
g.
Tumbled Stones: No. 04500981.
8.
Accessories:
 
** NOTE TO SPECIFIER ** Select the following accessory if required and delete if not required.
 
a.
Basic wall mount remote: No. 99300697
b.
Fan Kit, Twin 90 cfm. No. 99000194
c.
Flue Adapter: Reducer 8 to 6-5/8 inch Horizontal or Vertical Termination. No. 98900165.
d.
Rear Vent Kit: No. 96200332.
E.
Model FPX Probuilder GSB2 42 Linear Gas Fireplace: Top Vent, 36 inches wide by 15 inches high glass, linear gas fireplace No. 98500258. Includes upgraded IPI/CPI System with battery backup.
1.
Size: 40-3/4 inches (1035 mm) wide by 37-3/8 inches (924 mm) high by 17 inches (432 mm) deep.
2.
Framing Dimensions: 54 inches (1372 mm) high by 40-3/4 inches (781 mm) wide by 16-1/2 inches (420 mm) deep.
3.
Vent: 8 inch (203 mm) Direct Vent, Can reduce to 6-5/8 inches (168 mm).
4.
Dancing-Fyre burner
5.
Heat Input: 25,000 BTUs/Hr
6.
Trims:
a.
Standard adjustable flush screen trim, Black No. 95900388.
b.
ANSI barrier compliant screen, tempered glass.
7.
Floor Style:
 
** NOTE TO SPECIFIER ** Several interior floor styles are available; select one style required from the following.
 
a.
Crushed Glass Media: Bronze No. 94500581.
b.
Crushed Glass Media: Cobalt Blue No. 94500582.
c.
Crushed Glass Media: Platinum No. 94500580.
d.
Crushed Glass Media: Black No. 94500583
e.
Rock Embers: No. 94500962.
f.
Twigs and Stones: No. 94500960.
g.
Tumbled Stones: No. 04500981.
8.
Accessories:
 
** NOTE TO SPECIFIER ** Select the following accessory if required and delete if not required.
 
a.
Basic wall mount remote: No. 99300697
b.
Fan Kit, Twin 90 cfm. No. 99000194
c.
Flue Adapter: Reducer 8 to 6-5/8 inch Horizontal or Vertical Termination. No. 98900165.
d.
Rear Vent Kit: No. 96200332.
F.
Model 4415 HO GSR2: Top Vent 44 inches wide by 15 inches high glass, linear gas fireplace No. 98500328.
1.
Size: 48-3/4 inches (1239 mm) wide by 37-3/8 inches (924mm) high by 16-1/2 inches (420mm) deep.
2.
Minimum Framing Dimensions: 60 inches (1524 mm) high by 48-3/4 inches (1239 mm) wide by 16-1/2 inches (420 mm) deep.
3.
Vent: 6 inch (152 mm) Direct Vent
4.
Under-lite ribbon burner
5.
Heat Input: 42,000 BTUs/Hr
6.
Trims:
 
** NOTE TO SPECIFIER ** Optional Tile Trim of different tile or stone thicknesses; select one style as required and delete three of the following.
 
a.
Beveled, 1/2 inch to 7/8 inch, Black No. 95900392.
b.
Beveled, 1 inch to 1-1/2 inch, Black No. 95900394.
c.
Flat, 2 inch, Black No. 95900374
d.
Gallery Face, Black No. 95900500
e.
IronWorks Trim, Bronze Patina No. 95900510
f.
IronWorks Trim, Burnished Patina No. 95900511
7.
Interior Liner Style:
 
** NOTE TO SPECIFIER ** Several interior liner styles are available; select one style required and delete three of the following.
 
a.
Ledgestone Ceramic Brick No. 96100974
b.
Black Painted No. 96100973.
c.
Black Enamel No. 96100972.
d.
Silver Painted No. 96100975.
8.
Crushed Glass Floor:
 
** NOTE TO SPECIFIER ** Several interior floor styles are available; select one style required and delete two of the following.
 
a.
Crushed Glass Media: Bronze No. 94500581.
b.
Crushed Glass Media: Cobalt Blue No. 94500582.
c.
Crushed Glass Media: Platinum No. 94500580.
d.
Crushed Glass Media: Black No. 94500583.
9.
Additional Interior Option:
 
** NOTE TO SPECIFIER ** Select one of the following interior treatments as required and delete if not required.
 
a.
Driftwood Logset No. 94500969.
b.
Driftwood Twig/Stone Kit No. 94500960.
c.
Traditional Logset No. 94500967.
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the following accessory if required and delete if not required.
 
a.
Power Heat Duct Kit No. 98500769
G.
Model 4415 HO See-Thru: Top Vent 44 inches wide by 15 inches high glass, linear gas fireplace No. 98500333.
1.
Size: 51 inches (1295 mm) wide by 38-1/4 inches (972mm) high by 16-1/2 inches (420mm) deep.
2.
Minimum Framing Dimensions: 64 inches (1626 mm) high by 52-1/4 inches (1328 mm) wide by 16-1/2 inches (420 mm) deep.
3.
Vent: 6 inch (152 mm) Direct Vent
4.
Under-lite ribbon burner
5.
Heat Input: 42,000 BTUs/Hr
6.
Trims:
 
** NOTE TO SPECIFIER ** Optional Tile Trim of different tile or stone thicknesses; select one style as required and delete three of the following.
 
a.
Beveled, 1/2 inch to 7/8 inch, Black No. 95900392.
b.
Beveled, 1 inch to 1-1/2 inch, Black No. 95900394.
c.
Flat, 2 inch, Black No. 95900374
d.
Gallery Face, Black No. 95900500
e.
IronWorks Trim, Bronze Patina No. 95900510
f.
IronWorks Trim, Burnished Patina No. 95900511
7.
Interior Liner Style:
 
** NOTE TO SPECIFIER ** Several interior liner styles are available; select one style required and delete three of the following.
 
a.
Ledgestone Ceramic Brick No. 96100976.
b.
Black Painted No. 96100978.
c.
Black Enamel No. 96100977.
d.
Silver Painted No. 96100979.
8.
Crushed Glass Floor:
 
** NOTE TO SPECIFIER ** Several interior floor styles are available; select one style required and delete two of the following.
 
a.
Crushed Glass Media: Bronze No. 94500581.
b.
Crushed Glass Media: Cobalt Blue No. 94500582.
c.
Crushed Glass Media: Platinum No. 94500580.
d.
Crushed Glass Media: Black No. 94500583.
9.
Additional Interior Option:
 
** NOTE TO SPECIFIER ** Select one of the following interior treatments as required and delete if not required.
 
a.
Driftwood Logset No. 94500966.
b.
Driftwood Twig/Stone Kit No. 94500960.
c.
Traditional Logset No. 94500967.
H.
Model 6015 HO GSR2: Top Vent 60 inches wide by 15 inches high glass, linear gas fireplace No. 98500334.
1.
Size: 64-3/4 inches (1645 mm) wide by 37-3/8 inches (924mm) high by 16-1/2 inches (420mm) deep.
2.
Minimum Framing Dimensions: 72 inches (1829 mm) high by 64-3/4 inches (1645 mm) wide by 17 inches (432 mm) deep.
3.
Vent: 6 inch (152 mm) Direct Vent
4.
Underlite ribbon burner
5.
Heat Input: 56,000 BTUs/Hr
6.
Trims:
 
** NOTE TO SPECIFIER ** Optional Tile Trim of different tile or stone thicknesses; select one style as required and delete three of the following.
 
a.
Beveled, 1/2 inch to 7/8 inch, Black No. 95900396.
b.
Beveled, 1 inch to 1-1/2 inch, Black No. 95900398.
c.
Flat, 2 inch, Black No. 95900378
d.
Gallery Face, Black No. 95900600
7.
Interior Liner Style:
 
** NOTE TO SPECIFIER ** Several interior liner styles are available; select one style required and delete three of the following.
 
a.
Ledgestone Ceramic Brick No. 96100984
b.
Black Painted No. 96100983.
c.
Black Enamel No. 96100982.
d.
Silver Painted No. 96100985.
8.
Crushed Glass Floor:
 
** NOTE TO SPECIFIER ** Several interior floor styles are available; select one style required and delete two of the following.
 
a.
Crushed Glass Media: Bronze No. 94500581.
b.
Crushed Glass Media: Cobalt Blue No. 94500582.
c.
Crushed Glass Media: Platinum No. 94500580.
d.
Crushed Glass Media: Black No. 94500583.
9.
Additional Interior Option:
 
** NOTE TO SPECIFIER ** Select one of the following interior treatments as required and delete if not required.
 
a.
Driftwood Logset No. 94500969
b.
Driftwood Twig/Stone Kit No. 94500960
c.
Traditional Logset No. 94500967
10.
Accessories:
 
** NOTE TO SPECIFIER ** Select the following accessory if required and delete if not required.
 
a.
Power Heat Duct Kit No. 98500769
I.
Model 564 Space Saver GSR2: Direct Vent. No. 98500252.
1.
Framing Dimensions: 36-1/2 inches (927 mm) wide by 38 inches (965 mm) high by 17-1/4 inches (438 mm) deep.
2.
Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
3.
Provide Two Stage Pan Burner.
4.
Heater Input: Up to 20,500 BTU/hr with natural gas or propane.
5.
Faces:
 
** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
 
a.
Basic Grill Black No. 96200808.
b.
Classic Arch, Black Painted No. 95400402.
c.
French Country, Black Painted No. 95400408.
d.
Artisan, Charcoal Painted No. 95400418.
e.
Artisan, Hand-Rubbed Bronze Patina No. 95400417
f.
Metropolitan, Black Painted No. 95400411.
g.
Shadowbox, Brushed Nickel No. 95400428
h.
Shadowbox, Satin Black No. 95400430.
i.
Architectural Rectangular Double Door No. 95400467.
j.
Iron Works, Hand-Rubbed Bronze Patina No. 95400436.
k.
Timberline, Hand-Rubbed Bronze Patina No. 95400435.
l.
Black Louvers No. 96200801.
m.
Iron Works, Hand-Rubbed Burnished Patina No. 95400437
n.
Timberline, Hand-Rubbed Burnished Patina No. 95400438
o.
Legacy, Black No. 95400403
p.
Legacy, Carbon Patina No. 95400404
6.
Interior Style:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not requied.
 
a.
Fireback - Reversible, Common Brick on one side Herringbone on the other No. 96100179.
b.
Fireback - Reversible, Diamond Mosaic on one side and Old World Stucco on the other No. 96100187.
c.
Fireback - Stainless Steel No. 96100180.
d.
Fireback - Black Enamel No. 96100203.
e.
Fireback - Hand-Made Brick No. 96100270.
f.
Fireback - Ledgestone No. 96100191.
7.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Arched Face Upgrade Kit No. 98500683.
b.
Arched Set-Up Face Template No. 98500674.
c.
8 inch Minimum Rear Vent Kit No. 98900168.
d.
Flue Adapter, DV No. 98900165.
e.
GS Remote Control No. 99300690 (NG).
f.
GS Remote Control No. 99300688 (LP).
g.
Iron Works Handle, Lodge Ring, Bronze Patina No. 96500871.
h.
Iron Works Handle, Lodge Ring, Burnished Patina No. 96500873.
J.
Model 564 Space Saver Clean Face GSR2: Direct Vent. No. 98500251.
1.
Framing Dimensions: 38-1/4 inches (972 mm) wide by 36-3/4 inches (934 mm) high by 19-1/8 inches (486 mm) deep.
2.
Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
3.
Provide Two Stage Pan Burner.
4.
Heater Input: Up to 20,500 BTU/hr with natural gas or propane.
5.
Tile Trim:
 
** NOTE TO SPECIFIER ** Optional Tile Trim of different tile or stone thicknesses; select one style as required and delete two of the following.
 
a.
Beveled, 1/2 inch to 7/8 inch, Black No. 95900380.
b.
Beveled, 1 inch to 1-1/2 inch, Black No. 95900382.
c.
Flat, 2 inch, Black No. 95900370.
6.
Interior Style:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Fireback - Reversible, Common Brick on one side Herringbone on the other No. 96100179.
b.
Fireback - Reversible, Diamond Mosaic on one side and Old World Stucco on the other No. 96100187.
c.
Fireback - Stainless Steel No. 96100180.
d.
Fireback - Black Enamel No. 96100203.
e.
Fireback - Hand-Made Brick No. 96100270.
f.
Fireback - Ledgestone No. 96100191.
7.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
8 inch Minimum Rear Vent Kit No. 98900168.
b.
Flue Adapter, DV No. 98900165.
c.
GS Remote Control No. 99300690 (NG).
d.
GS Remote Control No. 99300688 (LP).
K.
Model 564 High Output GSR2: Direct Vent. No. 98500270.
1.
Framing Dimensions: Inches 36-1/2 inches (928 mm) wide by 36-3/4 inches (936 mm) high by 17-3/4 inches (450 mm) deep
2.
Vent: 8 Inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
3.
Choice of Ember-Fyre, Dancing-Fyre, or Diamond-Fyre II Burners
4.
Heater Input: Up to 35,000 BTU/hr with natural gas or propane.
5.
Burners:
a.
Ember- Fyre No. 96900116
b.
Diamond-Fyre No. 96900115
1)
Driftwood Fire Art No. 94500571
2)
Fyre-Stone Rock Set No. 94700760
c.
Dancing-Fyre No. 96900114
6.
Faces:
 
** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
 
a.
Basic Grill Black No. 96200808
b.
Classic Arch, Black Painted No. 95400402
c.
French Country, Black Painted No. 95400408
d.
Artisan, Charcoal Painted No. 95400418
e.
Artisan, Bronze Patina No. 95400417
f.
Metropolitan, Black Painted No. 95400411
g.
Shadowbox, Brushed Nickel No. 95400428
h.
Shadowbox, Satin Black No. 95400430
i.
Architectural Rectangular Double Door No. 95400467
j.
Ironworks, Hand-Rubbed Bronze Patina No. 95400436
k.
Timberline, Hand-Rubbed Bronze Patina No. 95400435
l.
Black Louvers No. 96200801
m.
Iron Works, Hand-Rubbed Burnished Patina No. 95400437
n.
Timberline, Hand-Rubbed Burnished Patina No. 95400438
o.
Legacy, Black No. 95400403
p.
Legacy, Carbon Patina No. 95400404
7.
Interior Style
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Fireback-Reversible, Common Brick on one side Herringbone on the other No. 96100179
b.
Fireback-Reversible, Diamond Mosaic on one side and Old World Stucco on the other No. 96100187
c.
Fireback- Black Enamel No. 96100203
d.
Fireback-Hand Made Brick No. 96100270
e.
Fireback- Ledgestone No. 96100191
8.
Accessories
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Arched Face Upgrade Kit No. 98500683
b.
Arched Set-Up Face Template No. 98500674
c.
Iron Works Handle, Lodge Ring, Bronze Patina No. 96500871
d.
Iron Works Handle, Lodge Ring, Burnished Patina No. 96500873
L.
Model 864, Top or Rear Vent GSR2: Direct Vent. No. 98500176.
1.
Framing Dimensions: 41-1/4 inches (1048 mm) wide by 38-1/2 inches (978 mm) high by 20-3/4 inches (527 mm) deep.
2.
Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
3.
Provide Two-Stage Tube burner.
4.
Heater Input: Up to 31,000 to 16,000 BTU/hr variable pressure regulator using natural gas or propane.
5.
Faces:
 
** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
 
a.
Basic Grills, Black No. 91002161
b.
Classic Arch, Black Painted No. 99300497
c.
French Country, Black Painted No. 95800616
d.
Artisan, Charcoal No. 99300498
e.
Artisan, Hand-Rubbed Bronze Patina No. 95800621
f.
Metropolitan, Black No. 95800623
g.
Architectural Rectangular Double Doors No. 95800743
h.
IronWorks, Hand-Rubbed Bronze Patina No. 95800739
i.
Timberline, Hand-Rubbed Bronze Patina No. 95800741
j.
Black Louvers No. 91002162
k.
Nickel Louvers No. 91002165
l.
IronWorks, Hand-Rubbed Burnished Patina No. 95800736
m.
Timberline, Hand-Rubbed Burnished Patina No. 95800744
n.
Legacy, Black No. 95800617
o.
Legacy, Carbon Patina No. 95800618
6.
Firebacks:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Hand-Made Brick No. 96100825.
b.
Black Enamel No. 96100827.
c.
Ledgestone No. 96100831.
d.
Reversible, Common Brick on one side, Herringbone on the other No. 96100824
e.
Reversible, Diamond Mosaic on one side, Old World Stucco on the other No. 96100830
7.
Andirons:
a.
Wrought Iron No. 98500632.
8.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Upgrade Face Kit No. 98500686.
b.
Arched Set-Up Face Kit No. 98500688.
c.
8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
d.
Flue Reducer No. 98900165.
e.
Power Heat Duct Kit No. 98500769.
f.
Wall Thermostat No. 99300650.
g.
GS Remote Control No. 99300690 (NG).
h.
GS Remote Control No. 99300688 (LP).
i.
Wall Timer No. 99300661.
j.
180 CFM Fan No. 99000162.
k.
Iron Works Handle, Lodge Ring, Bronze Patina No. 96500871
l.
Iron Works Handle, Lodge Ring, Burnished Patina No. 96500873
M.
Model 864 Top or Rear Vent Clean Face GSR2: Direct Vent. No. 98500175.
1.
Framing Dimensions: 42-3/4 inches (1086 mm) wide by 44-3/4 inches (1137 mm) high by 22-1/2 inches (571 mm) deep.
2.
Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
3.
Provide Two-Stage Tube burner.
4.
Heater Input: Up to 31,000 to 16,000 BTU/hr variable pressure regulator using natural gas or propane.
5.
Tile Trims:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Beveled, 1/2 inch to 7/8 inch, Black No. 95900384
b.
Beveled, 1 inch to 1-1/2 inch, Black No. 95900386
c.
Flat 2 inch, Black No. 95900372
6.
Firebacks:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Reversible, Common Brick on one side, Herringbone on the other No. 96100824.
b.
Reversible, Diamond Mosaic on one side, Old World Stucco on the other No. 96100830
c.
Hand-Made Brick No. 96100825.
d.
Black Enamel No. 96100827.
e.
Ledgestone No. 96100831.
7.
Andirons:
a.
Wrought Iron No. 98500632.
8.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
b.
Flue Reducer No. 98900165.
c.
Power Heat Duct Kit No. 98500769.
d.
GS Remote Control No. 99300693 (NG).
e.
GS Remote Control No. 99300692 (LP).
N.
Model 864 High Output GSR2: Direct Vent. No. 98500185.
1.
Framing Dimensions: 41-1/4 inches (1048 mm) wide by 48 inches (1219 mm) high by 22-3/4 inches (578 mm) deep.
2.
Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
3.
Burner:
a.
Ember-Fyre Burner NO. 96900144
4.
Heater Input: Up to 47,000 BTU/hr variable pressure regulator using natural gas or propane.
5.
Faces:
 
** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
 
a.
Basic Grills, Black No. 91002161
b.
Classic Arch, Black Painted No. 99300497
c.
French Country, Black Painted No. 95800616
d.
Artisan, Charcoal No. 99300498
e.
Artisan, Hand-Rubbed Bronze Patina No. 95800621
f.
Metropolitan, Black No. 95800623
g.
Architectural Rectangular Double Doors No. 95800743
h.
IronWorks, Hand-Rubbed Bronze Patina No. 95800739
i.
Timberline, Hand-Rubbed Bronze Patina No. 95800741
j.
Black Louvers No. 91002162
k.
Nickel Louvers No. 91002165
l.
IronWorks, Hand-Rubbed Burnished Patina No. 95800736
m.
Timberline, Hand-Rubbed Burnished Patina No. 95800744
n.
Legacy, Black No. 95800617
o.
Legacy, Carbon Patina No. 95800618
6.
Firebacks:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Reversible, Common Brick on one side, Herringbone on the other No. 96100824.
b.
Reversible, Diamond Mosaic on one side, Old World Stucco on the other No. 96100830.
c.
Hand-Made Brick No. 96100825.
d.
Black Enamel No. 96100827.
e.
Ledgestone No. 96100831.
7.
Andirons:
a.
Wrought Iron No. 98500632.
8.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Upgrade Face Kit No. 98500686.
b.
Arched Set-Up Face Kit No. 98500688.
c.
8 inch (203 mm) Minimum Rear Vent Kit No. 96200316.
d.
Flue Adapter No. 98900165.
e.
Power Heat Duct Kit No. 98500769.
f.
Iron Works Handle, Lodge Ring, Bronze Patina No. 96500871
g.
Iron Works Handle, Lodge Ring, Burnished Patina No. 96500873
O.
Model 864 See-Thru GSR2: Direct Vent. No. 98500193.
1.
Framing Dimensions: 44 inches (1118 mm) wide by 38-1/2 inches (977 mm) high by 26 inches (660 mm) deep.
2.
Vent: 8 inches (203 mm) outer diameter. Use Simpson Dura-Vent with horizontal or vertical Duravent terminations only.
3.
Provided Dual Pan burner.
4.
Heater Input: Up to 37,500 to 14,700 BTU/hr (NG), 10,000 BTU/hr (LP).
5.
Faces: (two required one each side)
 
** NOTE TO SPECIFIER ** Several finish face styles are available; select the one of following styles and delete those not required.
 
a.
Basic Grills, Black No. 91002161
b.
Classic Arch, Black Painted No. 99300497
c.
French Country, Black Painted No. 95800616
d.
Artisan, Charcoal No. 99300498
e.
Artisan, Hand-Rubbed Bronze Patina No. 95800621
f.
Metropolitan, Black No. 95800623
g.
Architectural Rectangular Double Doors No. 95800743
h.
IronWorks, Hand-Rubbed Bronze Patina No. 95800739
i.
Timberline, Hand-Rubbed Bronze Patina No. 95800741
j.
Black Louvers No. 91002162
k.
Nickel Louvers No. 91002165
l.
IronWorks, Hand-Rubbed Burnished Patina No. 95800736
m.
Timberline, Hand-Rubbed Burnished Patina No. 95800744
n.
Legacy, Black No. 95800617
o.
Legacy, Carbon Patina No. 95800618
6.
Firebacks:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Reversible Common Brick/Herringbone Brick No. 96100184.
b.
Black Enamel No. 96100185.
7.
Andirons:
a.
Wrought Iron No. 98500632.
8.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Upgrade Face Kit No. 98500686.
b.
Arched Set-Up Face Kit No. 98500688.
c.
8 inch (203 mm) Minimum Rear Vent Kit No. 98900168.
d.
Flue Reducer No. 98900165.
e.
Power Heat Duct Kit No. 98500769.
f.
Wall Thermostat No. 99300650.
g.
GS Remote Control No. 99300690 (NG).
h.
GS Remote Control No. 99300688 (LP).
i.
GS Remote control on/off thermostat No. 99300689.
j.
Iron Works Handle, Lodge Ring, Bronze Patina No. 96500871
k.
Iron Works Handle, Lodge Ring, Burnished Patina No. 96500873
P.
Model 4237 High Output Clean Face GSR2: Direct Vent. No. 98500342
1.
Framing Dimensions: 59-1/4 inches (1505mm) wide by 53-3/4 inches (1366mm) high by 28-3/4 inches (731mm) deep for standard installation and 29-1/4 inches (743mm) deep for flush installation
2.
Vent: Top Vent 8 inch Direct Vent
3.
Provide Two-Stage Tube Burner
4.
Heater Input: Up to 32,089 to 60,000 BTU/Hr. (NG) variable pressure regulator using natural gas or propane
5.
Faces and Trims (Optional):
 
** NOTE TO SPECIFIER ** Several finish face and trim styles are available; select the one of following styles and delete those not required.
 
a.
IronWorks Double Door Face, Bronze Patina No. 95900732
b.
Beveled Tile Trim, 1/2 inch to 7/8 inch, Black No. 95900352
c.
Flat Tile Trim, 2 inch, Black No. 95900354
d.
IronWorks Tile Trim, Bronze Patina No. 95900516
6.
Firebacks:
 
** NOTE TO SPECIFIER ** Several interior styles are available; select one style required and delete those not required.
 
a.
Black Enamel No. 96100875
b.
Handmade Brick No. 96100873
c.
Handmade Herringbone No. 96100874
7.
Andirons:
a.
Lodge Ring No. 96700661
8.
Accessories:
 
** NOTE TO SPECIFIER ** Several accessories available; select the accessories required and delete those not required from the following.
 
a.
Power Heat Duct Kit No. 98500769
b.
5x8 Minimum Rear Vent Kit No. 96200332
c.
IronWorks Handle, Lodge Ring, Bronze Patina No. 96500871
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
** NOTE TO SPECIFIER ** Include the following paragraph if powered ventilators are provided. Delete if not required.
 
C.
Verify proper power supply and fuel source are available.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, ANSI Z21.44 and the requirements of authorities having jurisdiction.
B.
Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
C.
Anchor all components firmly in position for long life under hard use.
D.
Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet (1.5 m).
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION