Download SECTION 10 31 06 WOOD FIREPLACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 31 06
WOOD FIREPLACES
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** SBI-International ; residential heating products.
This section is based on the products of SBI-International , which is located at:
250, De Copenhague
St-Augustin-de-Desmaures, QC, Canada G3A 2H3
Toll Free Tel: 877-356-6663
Tel: 418-575-7723
Fax: 418-878-3001
Email: request info (Info@sbi-international.com)
Web: www.sbi-international.com/en
[ Click Here ] for additional information.
Specialized in the designing, building and marketing of solid-fuel-burning appliances and venting products. Wood and pellet stoves, inserts and fireplaces. Choose from our wide range the heater the one that better suits your home
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Performance wood fireplaces.
B.
Decorative wood fireplaces.
C.
Mass wood fireplaces.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 20 00 - Unit Masonry.
B.
Section 06 10 00 - Rough Carpentry.
C.
Section - .
D.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM WK47329 - Standard Test Method for Determining Particulate Matter Emissions from Wood Heaters using Cordwood Test Fuel.
B.
Canadian Standard (emissions): CSA B415.1-10
C.
Canadian Standard (safety): ULC-S610 - Factory-Built Fireplaces.
D.
NFPA 211 - Standard for Chimneys, Fireplaces, Vents, and Solid Fuel-Burning Appliances.
E.
UL 127 - Standard for Factory-Built Fireplaces.
F.
UL 907 - Standard for Fireplace Accessories
G.
UL 1482 - Standard for Safety for Solid-Fuel Type Room Heaters.
H.
USA Standard (emissions): EPA Method 28.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide drawing of required clearances, rough-in of enclosure and utilities.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Rebuild mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer shall warrant materials and fabrication against defects and manufacturing errors:
 
** NOTE TO SPECIFIER ** Performance and decorative fireplaces. Delete if not required.
 
1.
Warranty: Limited lifetime.
 
** NOTE TO SPECIFIER ** Mass fireplaces. Delete if not required.
 
2.
Warranty: Limited 5 years.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: SBI-International , which is located at: 250, De Copenhague; St-Augustin-de-Desmaures, QC, Canada G3A 2H3; Toll Free Tel: 877-356-6663; Tel: 418-575-7723; Fax: 418-878-3001; Email: request info (Info@sbi-international.com); Web: www.sbi-international.com/en
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
PERFORMANCE WOOD FIREPLACES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Wood Fireplace - Valcourt Lafayette FP10:
 
** NOTE TO SPECIFIER ** Values are as measured per test method, except where noted.
 
1.
Performance:
 
** NOTE TO SPECIFIER ** Recommended heating area may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables. The recommended heated area for a given appliance is defined by the manufacturer as its capacity to maintain a minimum acceptable temperature in the designated area in case of a power failure.
 
a.
Recommended heating area (sq.ft.): 500 to 2,100 (46 to 195 sq. m).
b.
Firebox volume (cu. ft.): 2.5 (0.07 cu.m).
 
** NOTE TO SPECIFIER ** Maximum burn time may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables
 
c.
Maximum burn time: 9 h.
 
** NOTE TO SPECIFIER ** The maximum heat output (dry cordwood) is based on a loading density varying between 15 lb/cu.ft. and 20 lb/cu.ft. Other performances are based on a fuel load prescribed by the standard. The specified loading density varies between 7 lb/cu.ft. and 12 lb/cu.ft. The moisture content is between 19 and 25 percent.
 
d.
Maximum heat output (dry cordwood): 75,000 BTU/h (22.0 kW).
e.
Overall heat output rate (min. to max.): 11,500 BTU/h (3.4 kW) to 30,500 BTU/h (8.9 kW), when measured in accordance with CSA B415.1-10, stack loss method.
f.
Average overall efficiency (EPA cribs / Douglas fir): Measured in accordance with CSA B415.1-10, stack loss method.
1)
55.0 % Higher Heating Value of the fuel (HHV).
2)
60.0 % Lower Heating Value of the fuel (LHV).
g.
Average overall efficiency (dry cordwood): Measured in accordance with CSA B415.1-10, stack loss method.
1)
N.A. Higher Heating Value of the fuel (HHV).
2)
N.A. Lower Heating Value of the fuel (LHV).
 
** NOTE TO SPECIFIER ** Performance based on a fuel load prescribed by the standard at 7 lb/cu.ft. and with a moisture content between 19 and 25 percent.
Optimum overall efficiency at a specific burn rate (LHV).
 
h.
Optimum efficiency: 75 %.
 
** NOTE TO SPECIFIER ** The appliance is officially tested and certified by an independent agency.
 
i.
Average particulate emissions rate: 4.4 g/h.
j.
Average Carbon Monoxide (CO): N.A.
2.
Construction:
a.
Firebox - dimension (Height): 12-1/8 inches (308 mm).
b.
Firebox - dimension (Width): 20-7/8 inches (530 mm).
c.
Firebox - dimension (Depth): 13 inches (330 mm).
d.
Door Type: Single, glass with steel frame.
e.
Blower included: 176 cfm (5 cu. m/m).
f.
Glass air-wash system.
g.
Stainless-steel secondary-air system improving gas combustion.
 
** NOTE TO SPECIFIER ** Select door required. Delete options not required.
 
3.
Door: Black door overlay.
4.
Door: Brushed nickel door overlay.
 
** NOTE TO SPECIFIER ** Select faceplate required. Delete options not required.
 
5.
Faceplate: Brushed nickel "Crown" style faceplate.
6.
Faceplate: Painted black "Crown" style faceplate.
7.
Faceplate: Painted black "Victoria" style faceplate.
8.
Options:
 
** NOTE TO SPECIFIER ** Select distribution system required. Delete options not required.
 
a.
Hot air gravity distribution.
b.
Forced air distribution.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Wood Fireplace - Valcourt Mundo FP12:
 
** NOTE TO SPECIFIER ** Values are as measured per test method, except where noted.
 
1.
Performance:
 
** NOTE TO SPECIFIER ** Recommended heating area may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables. The recommended heated area for a given appliance is defined by the manufacturer as its capacity to maintain a minimum acceptable temperature in the designated area in case of a power failure.
 
a.
Recommended heating area (sq.ft.):500 to 2,100 (46 to 195 sq. m).
b.
Firebox volume (cu. ft.): 2.5 (0.07 cu.m).
 
** NOTE TO SPECIFIER ** Maximum burn time may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables
 
c.
Maximum burn time: 9 h.
 
** NOTE TO SPECIFIER ** The maximum heat output (dry cordwood) is based on a loading density varying between 15 lb/cu.ft. and 20 lb/cu.ft. Other performances are based on a fuel load prescribed by the standard. The specified loading density varies between 7 lb/cu.ft. and 12 lb/cu.ft. The moisture content is between 19 and 25 percent.
 
d.
Maximum heat output (dry cordwood): 75,000 BTU/h (22.0 kW).
e.
Overall heat output rate (min. to max.): 11,500 BTU/h (3.4 kW) to 30,500 BTU/h (8.9 kW), when measured in accordance with CSA B415.1-10, stack loss method.
f.
Average overall efficiency (EPA cribs / Douglas fir): Measured in accordance with CSA B415.1-10, stack loss method.
1)
55.0 % Higher Heating Value of the fuel (HHV).
2)
60.0 % Lower Heating Value of the fuel (LHV).
g.
Average overall efficiency (dry cordwood): Measured in accordance with CSA B415.1-10, stack loss method.
1)
N.A. Higher Heating Value of the fuel (HHV).
2)
N.A. Lower Heating Value of the fuel (LHV).
 
** NOTE TO SPECIFIER ** Performance based on a fuel load prescribed by the standard at 7 lb/cu.ft. and with a moisture content between 19 and 25 percent.
Optimum overall efficiency at a specific burn rate (LHV).
 
h.
Optimum efficiency: 75 %.
 
** NOTE TO SPECIFIER ** The appliance is officially tested and certified by an independent agency.
 
i.
Average particulate emissions rate: 4.4 g/h.
j.
Average Carbon Monoxide (CO); N.A.
2.
Construction:
a.
Firebox - dimension (Height): 12-1/8 inches (308 mm).
b.
Firebox - dimension (Width): 20-1/4 inches (515 mm).
c.
Firebox - dimension (Depth): 17-5/8 inches (448 mm).
d.
Glass air-wash system.
e.
Door Type: Single, glass with steel frame.
f.
Stainless-steel secondary-air system improving gas combustion.
 
** NOTE TO SPECIFIER ** Delete faceplate if not required.
 
3.
Faceplate: Metallic black finishing trim.
 
** NOTE TO SPECIFIER ** The installation of one of the two hot air gravity distribution kit (AC01375 or AC01389*, sold separately) is mandatory on the FP12 Mundo. Delete option not required.
 
4.
Hot air gravity distribution, Traditional Style.
5.
Hot air gravity distribution, Modern Style, with adjustable pipes.
 
** NOTE TO SPECIFIER ** The optional forced air distribution kit with heat activated system (AC01363), can be installed only with the hot air gravity distribution kit Modern style (AC01389), both sold separately. Delete if not required.
 
6.
Forced air distribution.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Wood Fireplace - Valcourt Cartier FP14:
 
** NOTE TO SPECIFIER ** Values are as measured per test method, except where noted.
 
1.
Performance:
 
** NOTE TO SPECIFIER ** Recommended heating area may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables. The recommended heated area for a given appliance is defined by the manufacturer as its capacity to maintain a minimum acceptable temperature in the designated area in case of a power failure.
 
a.
Recommended heating area (sq.ft.): 500 - 1,900 (46 to 177 sq. m).
b.
Firebox volume (cu. ft.): 2.3 (0.065 sq. m).
 
** NOTE TO SPECIFIER ** Maximum burn time may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables
 
c.
Maximum burn time: 8 h.
 
** NOTE TO SPECIFIER ** The maximum heat output (dry cordwood) is based on a loading density varying between 15 lb/cu.ft. and 20 lb/cu.ft. Other performances are based on a fuel load prescribed by the standard. The specified loading density varies between 7 lb/cu.ft. and 12 lb/cu.ft. The moisture content is between 19 and 25 percent.
 
d.
Maximum heat output (dry cordwood): 65,000 BTU/h (19.0 kW).
e.
Overall heat output rate (min. to max.): 10,600 BTU/h (3.1 kW) to 36,400 BTU/h (10.7 kW), when measured in accordance with CSA B415.1-10, stack loss method.
f.
Average overall efficiency (EPA cribs / Douglas fir): Measured in accordance with CSA B415.1-10, stack loss method.
1)
63.1 % Higher Heating Value of the fuel (HHV).
2)
68.2 % Lower Heating Value of the fuel (LHV).
g.
Average overall efficiency (dry cordwood): Measured in accordance with CSA B415.1-10, stack loss method.
1)
N.A. Higher Heating Value of the fuel (HHV),
2)
N.A. Lower Heating Value of the fuel (LHV).
 
** NOTE TO SPECIFIER ** Performance based on a fuel load prescribed by the standard at 7 lb/cu.ft. and with a moisture content between 19 and 25 percent.
Optimum overall efficiency at a specific burn rate (LHV).
 
h.
Optimum efficiency: 75 %.
 
** NOTE TO SPECIFIER ** The appliance is officially tested and certified by an independent agency.
 
i.
Average particulate emissions rate: 4.0 g/h.
j.
Average Carbon Monoxide (CO): 119.3 g/h.
2.
Construction:
a.
Firebox - dimension (Height): 12-3/4 inches (324 mm).
b.
Firebox - dimension (Width): 19-1/8 inches (486 mm).
c.
Firebox - dimension (Depth): 12-7/8 inches (327 mm).
d.
Door Type: Single, glass with steel frame.
e.
Glass air-wash system.
f.
Stainless-steel secondary-air system improving gas combustion.
 
** NOTE TO SPECIFIER ** Select door and faceplate required. Delete option not required.
 
3.
Door: Black door overlay.
4.
Door: Brushed nickel door overlay.
5.
Faceplate: Black modern style faceplate with brushed nickel accent.
 
** NOTE TO SPECIFIER ** WARNING : The option AC01324 - heat shield for surround/shelf is mandatory for the installation of a combustible shelf above the FP14 fireplace. Delete if not required.
 
6.
Heat Shield: Provide with optional heat shield for surround/shelf.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Wood Fireplace - Valcourt Waterloo FP15:
 
** NOTE TO SPECIFIER ** Values are as measured per test method, except where noted.
 
1.
Performance:
 
** NOTE TO SPECIFIER ** Recommended heating area may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables. The recommended heated area for a given appliance is defined by the manufacturer as its capacity to maintain a minimum acceptable temperature in the designated area in case of a power failure.
 
a.
Recommended heating area (sq.ft.): 1,000 - 2,800 (93 to 260 sq. m).
b.
Firebox volume (cu. ft.): 4.28 (0.12 cu.m).
c.
Firebox volume (cu. ft.): 2.3 (0.065 sq. m).
 
** NOTE TO SPECIFIER ** Maximum burn time may vary subject to location in home, chimney draft, heat loss factors, climate, fuel type, and other variables
 
d.
Maximum burn time: 10 h.
 
** NOTE TO SPECIFIER ** The maximum heat output (dry cordwood) is based on a loading density varying between 15 lb/cu.ft. and 20 lb/cu.ft. Other performances are based on a fuel load prescribed by the standard. The specified loading density varies between 7 lb/cu.ft. and 12 lb/cu.ft. The moisture content is between 19 and 25 percent.
 
e.
Maximum heat output (dry cordwood): 95,000 BTU/h (27.8 kW).
f.
Overall heat output rate (min. to max.): 16,610 BTU/h (4.9 kW) to 43,021 BTU/h (12.6 kW), when measured in accordance with CSA B415.1-10, stack loss method.
g.
Average overall efficiency (EPA cribs / Douglas fir): Measured in accordance with CSA B415.1-10, stack loss method.
1)
N.A. Higher Heating Value of the fuel (HHV).
2)
N.A. Lower Heating Value of the fuel (LHV).
h.
Average overall efficiency (dry cordwood): Measured in accordance with CSA B415.1-10, stack loss method.
1)
63.9 % Higher Heating Value of the fuel (HHV).
2)
68.4 % Lower Heating Value of the fuel (LHV).
 
** NOTE TO SPECIFIER ** Performance based on a fuel load prescribed by the standard at 7 lb/cu.ft. and with a moisture content between 19 and 25 percent.
Optimum overall efficiency at a specific burn rate (LHV).
 
i.
Optimum efficiency: 69.7 %.
 
** NOTE TO SPECIFIER ** The appliance is officially tested and certified by an independent agency.
 
j.
Average particulate emissions rate: 1.6 g/h.
k.
Average Carbon Monoxide (CO): 157.4 g/h.
2.
Construction:
a.
Firebox dimension (Height): 17 inches (432 mm).
b.
Firebox dimension (Width): 25-3/8 inches (645 mm).
c.
Firebox dimension (Depth): 17-7/8 inches (454 mm).
d.
Door Type: Double, glass with cast iron frame.
e.
Glass air-wash system.
f.
Blower included: 176 cfm (5 cu. m/m).
g.
Stainless-steel secondary-air system improving gas combustion.
3.
Faceplate: Painted black "Crown" style faceplate.
4.
Firebox: Classic molded refractory brick panels.
 
** NOTE TO SPECIFIER ** The optional forced air distribution kit with heat activated system, can be installed only with the hot air gravity distribution kit, both sold separately.
 
5.
Options:
a.
Warm air circulation grille - Modern style.
b.
Forced air distribution kit.
2.3
DECORATIVE WOOD FIREPLACES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Decorative Wood Fireplace with Guillotine Door - Valcourt Frontenac FP11:
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,000 (93 sq. m).
b.
Firebox volume (cu. ft.): 9.4 (0.27 cu.m).
c.
Maximum log length: 30 inches (762 mm).
d.
Chimney diameter: 8 inches (203 mm).
2.
Construction:
a.
Firebox dimension (Height): 35 inches (889 mm).
b.
Firebox dimension (Width): 31-1/4 inches (794 mm).
c.
Firebox dimension (Depth): 10-3/4 inches (273 mm).
d.
Door type: Guillotine, glass with steel frame.
e.
Glass surface dimensions (Width X Height): 40-3/4 inches x 23-7/8 inches (1035 mm x 606 mm).
 
** NOTE TO SPECIFIER ** Select faceplate required. Delete options not required.
 
3.
Faceplate: Straight, for brick or stone finish.
4.
Faceplate: Arched, for brick or stone finish.
5.
Faceplate: Straight Narrow, for overlapping thin facing material like tile.
6.
Faceplate: Arched Narrow, for overlapping thin facing material like tile.
 
* NOTE TO SPECIFIER ** Select fire brick pattern required. Delete options not required.
 
7.
Fire Brick Pattern: Contemporary.
8.
Fire Brick Pattern: Classic.
9.
Fire Brick Pattern: Herringbone.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Decorative Linear Wood Fireplaces - Valcourt Saint-Laurent FP16:
1.
Performance:
a.
Recommended heating area (sq.ft.): 1,000 (93 sq. m).
b.
Firebox volume (cu. ft.): 6.4 (0.18 cu.m).
c.
Maximum log length: 30 inches (762 mm).
d.
Chimney diameter: 8 inches (203 mm).
2.
Construction:
a.
Firebox dimension (Height): 23-1/4 inches (591 mm).
b.
Firebox dimension (Width): 31-7/8 inches (810 mm).
c.
Firebox dimension (Depth): 10-3/4 inches (273 mm).
d.
Door type: Guillotine, glass with steel frame.
e.
Glass surface dimensions (Width X Height): 40-3/4 inches x 12-3/8 inches (1035 mm x 314 mm).
 
** NOTE TO SPECIFIER ** Select faceplate required. Delete options not required.
 
3.
Faceplate: Straight, for brick or stone finish.
4.
Faceplate: Straight Narrow, for overlapping thin facing material like tile.
5.
Fire Brick Pattern: Contemporary.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Decorative Wood Fireplace - Valcourt Manoir FP1LM:
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,500 (139 sq.m).
b.
Firebox volume (cu. ft.): 4.25 (0.12 cu.m).
c.
Maximum log length: 20 inches (508 mm).
d.
Chimney diameter: 8 inches (203 mm).
2.
Construction:
a.
Firebox dimension (Height): 18-5/8 inches (473 mm).
b.
Firebox dimension (Width): 23-3/8 inches (594 mm).
c.
Firebox dimension (Depth): 11-3/8 inches (289 mm).
 
** NOTE TO SPECIFIER ** The steel framed double doors with ceramic glass slide into each side of the fireplace, smoothly and easily; allowing for an exceptional view of the crackling flames.
 
d.
Door type: Double, glass with steel frame.
e.
Glass surface dimensions (Width X Height): 29 inches x 17-1/4 inches (737 mm x 438 mm).
f.
Blower included: 176 cfm (5 cu. m/m).
 
** NOTE TO SPECIFIER ** Select faceplate required. Delete option not required.
 
3.
Faceplate: Modern.
4.
Faceplate: Traditional.
 
** NOTE TO SPECIFIER ** Select air distribution system required. Delete options not required.
 
5.
Forced hot air distribution system.
6.
Gravity hot air distribution system.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Decorative Wood Fireplace with Folding Doors - Valcourt Beaumont FP2 (Folding Doors):
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,000 (93 sq. m).
b.
Firebox volume (cu. ft.): 3.0 (0.09 cu.m).
c.
Maximum log length: 16 inches (406 mm).
d.
Chimney diameter: 7 inches (178 mm).
2.
Construction:
a.
Folding door design.
b.
Firebox dimension (Height): 16-1/4 inches (413 mm).
c.
Firebox dimension (Width): 18-3/4 inches (476 mm).
d.
Firebox dimension (Depth): 10 inches (254 mm).
e.
Door type: Double folding doors, glass with steel frame.
f.
Glass surface dimensions (Width X Height): 16-1/2 inches x 28-3/4 inches (419 mm x 730 mm).
g.
Blower included: 176 cfm (5 cu. m/m).
 
** NOTE TO SPECIFIER ** Select faceplate required. Delete options not required.
 
3.
Faceplate: Narrow painted black.
4.
Faceplate: Large painted black.
5.
Faceplate: Narrow brushed nickel.
 
** NOTE TO SPECIFIER ** Select air distribution system required. Delete options not required.
 
6.
Forced hot air distribution system.
7.
Gravity hot air distribution system.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Decorative Wood Fireplace - Valcourt Beaumont FP2:
1.
Performance:
a.
Recommended heating area (sq.ft.): 1,000 (93 sq. m).
b.
Firebox volume (cu. ft.): 3.0 (0.09 cu.m).
c.
Maximum log length: 16 inches (406 mm).
d.
Chimney diameter: 7 inches (178 mm).
2.
Construction:
a.
Firebox dimension (Height): 16-1/4 inches (413 mm).
b.
Firebox dimension (Width): 18-3/4 inches (476 mm).
c.
Firebox dimension (Depth): 10 inches (254 mm).
d.
Door type: Double, glass with steel frame.
e.
Glass surface dimensions (Width X Height): 16-1/2 inches x 28-3/4 inches (419 mm x 730 mm).
f.
Blower included: 176 cfm (5 cu. m/m).
 
** NOTE TO SPECIFIER ** Select faceplate required. Delete options not required.
 
3.
Faceplate: Narrow painted black.
4.
Faceplate: Large painted black.
5.
Faceplate: Narrow brushed nickel.
 
** NOTE TO SPECIFIER ** Select air distribution system required. Delete options not required.
 
6.
Forced hot air distribution system.
7.
Gravity hot air distribution system.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
F.
Decorative See-Through Wood Fireplace - Valcourt Westmount FP5:
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,000 (93 sq. m).
b.
Firebox volume (cu. ft.): 3.5 (0.1 cu.m).
c.
Maximum log length: 18 inches (457 mm).
d.
Chimney diameter: 8 inches (203 mm).
2.
Construction:
a.
See-Through design.
b.
Firebox dimension (Height): 17-1/2 inches (445 mm).
c.
Firebox dimension (Width): 24-3/4 inches (629 mm).
d.
Firebox dimension (Depth): 15-3/8 inches (391 mm).
e.
Door type: Double, glass with steel frame.
f.
Glass surface dimensions (Width X Height): 16-1/2 inches x 28-3/4 inches (419 mm x 730 mm).
 
** NOTE TO SPECIFIER ** Select faceplate required. For complete installation, two sets of faceplates must be ordered, one for each side. Delete options not required.
 
3.
Faceplates: Narrow painted black.
4.
Faceplates: Large painted black.
5.
Faceplates: Narrow brushed nickel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Provided with thermal activated blower.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
G.
Decorative Wood Fireplace with Guillotine Door - Valcourt Antoinette FP7-LM:
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,000 (93 sq. m).
b.
Firebox volume (cu. ft.): 5.3 (0.15 cu.m).
c.
Maximum log length: 18 inches (457 mm).
d.
Chimney diameter: 8 inches (203 mm).
2.
Construction:
a.
Firebox dimension (Height): 21-3/4 inches (552 mm).
b.
Firebox dimension (Width): 24-1/4 inches (616 mm).
c.
Firebox dimension (Depth): 11-1/2 inches (292 mm).
d.
Door type: Guillotine, glass with steel frame.
e.
Glass surface dimensions (Width X Height): 29-3/4 inches x 19-1/2 inches (756 mm x 495 mm).
 
** NOTE TO SPECIFIER ** Select faceplate required. Delete option not required.
 
3.
Faceplate: Masonry.
4.
Faceplate: Overlap.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
MASS WOOD FIREPLACES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Mass Fireplace - FM400
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 700 (65 sq.m).
b.
Firebox volume (cu. ft.): 2.0 (0.06 cu.m).
c.
Maximum log length: 16 inches (406 mm).
d.
Chimney diameter: 6 inches (152 mm).
2.
Construction:
a.
Surround: Soapstone.
b.
Ash drawer with door.
c.
Overall dimension (Height): 53-1/8 inches (1349 mm).
d.
Overall dimension (Width): 39-3/8 inches (1000 mm).
e.
Overall dimension (Depth): 23-1/2 inches (597 mm).
f.
Firebox dimension (Height): 20 inches (508 mm).
g.
Firebox dimension (Width): 16 inches (406 mm).
h.
Firebox dimension (Depth): 12 inches (305 mm).
i.
Door type: Single, glass with cast iron frame.
j.
Glass surface dimensions (Width X Height): 15-1/4 inches x 16-1/8 inches (387 mm x 410 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Mass Fireplace - FM1000:
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,200 (111 sq.m).
b.
Firebox volume (cu. ft.): 2.8 (0.08 cu.m).
c.
Maximum log length: 16 inches (406 mm).
d.
Chimney diameter: 6 inches (152 mm).
2.
Construction:
a.
Surround: Soapstone.
b.
Ash drawer with door.
c.
Overall dimension (Height): 65-3/8 inches (1661 mm).
d.
Overall dimension (Width): 44-7/8 inches (1140 mm).
e.
Overall dimension (Depth): 30-3/8 inches (772 mm).
f.
Firebox dimension (Height): 18-7/8 inches (479 mm).
g.
Firebox dimension (Width): 17-1/2 inches (445 mm).
h.
Firebox dimension (Depth): 14-1/4 inches (362 mm).
i.
Door type: Single, glass with cast iron frame.
j.
Glass surface dimensions (Width X Height): 15-1/4 inches x 16-1/8 inches (387 mm x 410 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Mass Fireplace with Oven - FM1000FO:
a.
Soapstone surround dimensions are similar to standard model.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Mass Fireplace - FM1200:
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,300 (121 sq.m).
b.
Firebox volume (cu. ft.): 2.8 (0.08 cu.m).
c.
Maximum log length: 18 inches (457 mm).
d.
Chimney diameter: 6 inches (152 mm).
2.
Construction:
a.
Surround: Soapstone.
b.
Ash drawer with door.
c.
Overall dimension (Height): 69-1/8 inches (1527 mm).
d.
Overall dimension (Width): 40-1/8 inches (1019 mm).
e.
Overall dimension (Depth): 38-1/8 inches (968 mm).
f.
Firebox dimension (Height): 17-1/8 inches (435 mm).
g.
Firebox dimension (Width): 11-3/4 inches (298 mm).
h.
Firebox dimension (Depth): 18-7/8 inches (479 mm).
i.
Door type: Single, glass with cast iron frame.
j.
Glass surface dimensions (Width X Height): 15-1/4 inches x 16-1/8 inches (387 mm x 410 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Mass Fireplace with Oven - FM1200FO:
a.
Soapstone surround dimensions are similar to standard model.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Mass Fireplace with Oven and Benches on Both Sides - FM1200FOB:
a.
Overall dimension (width) of 63 inches (1600 mm) to accommodate built-in soapstone bench both sides.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Mass Fireplace with Oven - FM1500FO:
1.
Performance:
a.
Recommended heating area (sq.ft.): Maximum 1,600 (149 sq.m).
b.
Firebox volume (cu. ft.): 4.3 (0.12 cu.m).
c.
Maximum log length: 18 inches (457 mm).
d.
Chimney diameter: 7 inches (178 mm).
2.
Construction:
a.
Surround: Soapstone.
b.
Ash drawer with door.
c.
Overall dimension (Height): 84-7/8 inches (2156 mm).
d.
Overall dimension (Width): 44-1/8 inches (1121 mm).
e.
Overall dimension (Depth): 38-1/8 inches (841 mm).
f.
Firebox dimension (Height): 21-1/4 inches (540 mm).
g.
Firebox dimension (Width): 16-3/4 inches (425 mm).
h.
Firebox dimension (Depth): 19-5/8 inches (498 mm).
i.
Door type: Single, glass with cast iron frame.
j.
Glass surface dimensions (Width X Height): 15-1/4 inches x 16-1/8 inches (387 mm x 410 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Mass Fireplace with Oven and Benches - FM1500FOB:
a.
Overall dimension (width) of 71-5/8 inches (1819 mm) to accommodate built-in soapstone bench both sides.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Mass Fireplace with Oven and Benches on Four Sides- FM1500FOB4:
a.
Overall dimension (Width) of 67-3/4 inches (1721 mm) and overall dimension (Depth) of 57-1/8 inches (1451 mm) to accommodate built-in soapstone bench on four sides.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, UL 127, ULC-S610, and NFPA 211, and the requirements of authorities having jurisdiction.
B.
Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
C.
Anchor all components firmly in position for long life under hard use.
3.4
FIELD QUALITY CONTROL
A.
Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch-up paint recommended by the manufacturer, make imperfections invisible to the unaided eye from a distance of 5 feet (1.5m).
B.
Test for proper operation, control and safety devices.
C.
Complete Installer's Warranty Validation Card.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION