Download SECTION 10 32 00 MANUFACTURED OUTDOOR FIREPITS AND FIREPLACES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 32 00
MANUFACTURED OUTDOOR FIREPITS AND FIREPLACES
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** The Outdoor GreatRoom Company; Fire Pit and Fireplace products.
.
This section is based on the products of The Outdoor GreatRoom Company, which is located at:
14400 Southcross Dr. W. Suite 100
Burnsville, MN 55306
Toll Free Tel: 866-303-4028
Tel: 952-658-6730
Fax: 952-658-6731
Email: request info (sales@outdoorrooms.com)
Web: www.outdoorrooms.com
[ Click Here ] for additional information.
Looking to upgrade your living space? Look no further than The Outdoor GreatRoom Company. Whether it's inside or outside you want to transform, we can help you get fired up! Choose from outdoor gas fire pit tables, outdoor gas fireplaces, pergolas, custom outdoor kitchen islands, outdoor furniture, and Gallery Collection Electric Fireplaces.
The team behind The Outdoor GreatRoom Company(TM) was the first to enter into the gas fire pit category and with that expertise we can offer over 50 gas fire pit products plus Do-it-Yourself Gas Fire Pit Kits and custom fire pits to turn your patio or backyard into your dream outdoor room! Most of our fire pits are made in the USA and are UL listed for safety.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Firepits.
B.
Table Top Fire Pits.
C.
Outdoor Fireplaces
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 09 28 13 - Cementitious Backing Boards.
C.
Section 22 10 00 - Plumbing Piping.
D.
Section 26 05 00 - Common Work Results for Electrical
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI Z21.88 - Vented Gas Fireplace Heaters.
B.
UL 127 - Standard for Factory-Built Fireplaces.
C.
NFPA - 70 - National Electric Code.
D.
NFPA 54 - National Fuel Gas Code.
E.
CSA B149.1 - Natural Gas and Propane Installation Code.
F.
CSA B149.2 - Propane Storage and Handling Code.
G.
CSA C221 - Canadian Electrical Code.
H.
CSA 2.22b -
I.
CSA 2.33 - Vented Gas Fireplace Heaters.
J.
CAN/ULC S610 - Factory-Built Fireplaces.
K.
AFUE - Annual Fuel Utilization Efficiency Rating.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods. Including:
a.
Fireplace unit rough opening dimensions, rough opening sizes for flue, and installation details.
b.
Fireplace unit cabinet dimensions, clearances required from adjacent construction, and applicable regulatory agency approvals
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
C.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
2.
Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
3.
List of proposed materials with rapidly renewing content. Indicate rapidly renewing content percentage for each product having rapidly renewing content.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer with a minimum of 10 years documented experience with the types of products specified.
B.
Installer Qualifications: Installer with a minimum 5 years documented experience with the type of products specified and approved by the manufacturer or Certified by the National Fireplace Institute.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store products in covered area, well protected from weather.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
A.
Fire Pit Tables: Limited lifetime warranty on all stainless steel burners; One year warranty on ignition and electronics; One year finish warranty and three year structural warranty on all fire pit bases
B.
Outdoor Fireplaces: Limited lifetime warranty on all stainless steel burners; One year warranty on ignition and electronics; One year finish warranty and five year structural warranty on all fire place bases and tops.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Outdoor Great Room Company, which is located at: 14400 Southcross Dr. W., Suite 100, Burnsville, MN 55306. Phone Toll Free: 866-303-4028. Phone: 952-658-6730. Fax: 952-658-6731. Email: sales@outdoorrooms.com. Web: www.outdoorrooms.com.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
FIREPITS
A.
General: Decorative Gas Appliances
1.
Comply with applicable building codes.
2.
Comply with ANSI Z21.97/CSA 2.41.
3.
UL listed.
B.
Boardwalk Fire Pit Table:
1.
Description: White Onyx Supercast top with faux-wood decking top in a Taupe color and black powder coated metal base.
2.
Model: Boardwalk; 25 inches high by 43-3/8 inches wide by 72 inches long.
a.
Stores 20 lb. LP tank in base
b.
Burner Assembly:
1)
Model: CF-1224; 12 by 24 inch stainless steel with decorative glass.
2)
Maximum Input: Up to 55,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#43 Orifice (LP) or #31 Orifice (NG)
3.
Burner Colors:
 
** NOTE TO SPECIFIER ** Select the burner colors from the list below and delete those not required. Comes standard with polished stainless steel.
 
a.
Stainless Steel.
b.
Pewter
c.
Copper
d.
Black
e.
Honey Glow Brown
4.
Decorative Glass:
 
** NOTE TO SPECIFIER ** Select the decorative glass from the list below and delete those not required. Comes standard with Clear Diamond Gems. Optional colors and shapes can be ordered separately. 15 styles to choose from plus lava rock.
 
a.
Clear Diamond Gems.
b.
Lava Rock.
c.
Glass color and shape as selected from the Manufacturers 15 style selections.
5.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Glass Guard: Glass Guard
b.
Glass Burner Cover: Grey-Glass-Cover
c.
Vinyl Cover: Vinyl cover
C.
Cove Collection Fire Pit:
1.
Description: Natural grey Supercast concrete.
 
** NOTE TO SPECIFIER ** Select the Model required from the list below and delete those not required.
 
2.
Model Cove 12 inch: CV-12; 10-1/2 inches high by 19 inches diameter.
a.
Burner Assembly:
1)
Model: CF-12; 12 inch diameter stainless steel with decorative glass.
2)
Maximum Input: Up to 20,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#55 Orifice (LP) or #49 Orifice (NG)
3.
Model Cove 20 inch: CV-20; 15-1/4 inches high by 29-1/4 inches diameter.
a.
Burner Assembly:
1)
Model: CF-20; 20 inch diameter stainless steel with decorative glass.
2)
Maximum Input: Up to 55,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#43 Orifice (LP) or #31 Orifice (NG)
4.
Model Cove 30 inch: CV-30; 19 inches high by 42 inches diameter.
a.
Burner Assembly:
1)
Model: CF-30; 30 inch diameter stainless steel with decorative glass.
2)
Maximum Input: Up to 90,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#31 Orifice (LP) or #17 Orifice (NG)
5.
Model Cove Linear: CV-1242; 18 inches high by 30 inches wide by 60 inches long.
a.
Burner Assembly:
1)
Model: CF-1242; 12 by 42 inch black coated stainless steel with decorative glass.
2)
Maximum Input: Up to 100,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#31 Orifice (LP) or #21 Orifice (NG)
6.
Burner Colors:
a.
Black.
7.
Decorative Glass:
 
** NOTE TO SPECIFIER ** Select the decorative glass from the list below and delete those not required.
 
a.
Clear Diamond Gems.
b.
Lava Rock.
c.
Glass color and shape as selected from the Manufacturer's 15 style selections.
d.
Tumbled Lava Rock.
8.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Glass Guard: Glass Guard
b.
Glass Burner Cover: Grey-Glass-Cover
D.
Marquee Fire Island Fire Pit:
1.
Description: Marbleized Mocha Supercast top with 2 linear textured glass underlite panels includes matching textured glass burner cover. Exterior Grade Wood, pub height base with wood planking and faux stacked stone.
2.
Model: Marquee; 43-3/4 inches high by 54 inches wide by 58 inches long.
a.
Stores 20 lb. LP tank in base
b.
Burner Assembly:
1)
Model: NF-719; 7 by 19 inch stainless steel with decorative glass.
2)
Maximum Input: Up to 55,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#43 Orifice (LP) or #31 Orifice (NG)
3.
Burner Colors:
 
** NOTE TO SPECIFIER ** Select the burner colors from the list below and delete those not required. Comes standard with polished stainless steel.
 
a.
Stainless Steel.
b.
Pewter
c.
Copper
d.
Black
e.
Honey Glow Brown
4.
Decorative Glass:
 
** NOTE TO SPECIFIER ** Select the decorative glass from the list below and delete those not required. Comes standard with Clear Diamond Gems. Optional colors and shapes can be ordered separately. 15 styles to choose from plus lava rock.
 
a.
Clear Diamond Gems.
b.
Lava Rock.
c.
Glass color and shape as selected from the Manufacturers 15 style selections.
5.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Glass Guard: Glass Guard
b.
Multi-colored LED under lighting.
c.
Vinyl Cover: Vinyl cover
E.
Pine Ridge Collection Fire Pit:
1.
Description: Barnwood Supercast Top with matching burner cover.
 
** NOTE TO SPECIFIER ** Select the Model required from the list below and delete those not required.
 
2.
Model Pine Ridge Linear 1242 with Brown Burner PR-1242BRN: 23-3/4 inches high by 32 inches wide by 61 inches long.
a.
Burner Assembly:
1)
Model: CF-1242; 12 by 42 inch Honey Glow Brown coated stainless steel with decorative glass.
2)
Maximum Input: Up to 100,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#31 Orifice (LP) or #21 Orifice (NG)
3.
Model Pine Ridge Square 2424 with Brown Burner PR-2424BRN: 21-3/4 inches high by 43-1/2 inches wide by 43-1/2 inches long.
a.
Burner Assembly:
1)
Model: CF-2424; 24 inch square Honey Glow Brown coated stainless steel with decorative glass.
2)
Maximum Input: Up to 107,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#36 Orifice (LP) or #17 Orifice (NG)
4.
Burner Colors:
 
** NOTE TO SPECIFIER ** Select the burner colors from the list below and delete those not required. Comes standard with polished stainless steel.
 
a.
Stainless Steel.
b.
Pewter
c.
Copper
d.
Black
e.
Honey Glow Brown
5.
Decorative Glass:
 
** NOTE TO SPECIFIER ** Select the decorative glass from the list below and delete those not required. Comes standard with Clear Diamond Gems. Optional colors and shapes can be ordered separately. 15 styles to choose from plus lava rock.
 
a.
Clear Diamond Gems.
b.
Lava Rock.
c.
Glass color and shape as selected from the Manufacturers 15 style selections.
6.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Glass Guard: Glass Guard
b.
Glass Burner Cover: Grey-Glass-Cover
c.
Glass Burner Cover: Bronze-Glass-Cover
d.
Vinyl Cover: Vinyl cover
F.
Uptown Collection Fire Pit:
1.
Description: Uptown fire pit table in granite and stucco with multi-level design.
 
** NOTE TO SPECIFIER ** Select the Model required from the list below and delete those not required.
 
2.
Model Uptown Fire Pit Table 1242 Black: 23-5/8 inches high by 48-1/4 inches wide by 64-1/2 inches long.
a.
Burner Assembly:
1)
Model: CF-1242; 12 by 42 inch stainless steel with decorative glass.
2)
Maximum Input: Up to 100,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#31 Orifice (LP) or #21 Orifice (NG)
3.
Model Uptown Fire Pit Table 1224 Black: 23-5/8 inches high by 48-1/4 inches wide by 64-1/2 inches long.
a.
Burner Assembly:
1)
Model: CF-1224; 12 by 24 inch square stainless steel with decorative glass.
2)
Maximum Input: Up to 55,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#43 Orifice (LP) or #31 Orifice (NG)
4.
Model Uptown Fire Pit Table 1242 Brown: 23-5/8 inches high by 48-1/4 inches wide by 64-1/2 inches long.
a.
Burner Assembly:
1)
Model: CF-1242; 12 by 42 inch stainless steel with decorative glass.
2)
Maximum Input: Up to 100,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#31 Orifice (LP) or #21 Orifice (NG)
5.
Burner Colors:
 
** NOTE TO SPECIFIER ** Select the burner colors from the list below and delete those not required. Comes standard with polished stainless steel.
 
a.
Stainless Steel.
b.
Pewter
c.
Copper
d.
Black
e.
Honey Glow Brown
6.
Decorative Glass:
 
** NOTE TO SPECIFIER ** Select the decorative glass from the list below and delete those not required. Comes standard with Clear Diamond Gems. Optional colors and shapes can be ordered separately. 15 styles to choose from plus lava rock.
 
a.
Clear Diamond Gems.
b.
Lava Rock.
c.
Glass color and shape as selected from the Manufacturers 15 style selections.
7.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Glass Guard: Glass Guard
b.
Glass Burner Cover: Grey-Glass-Cover
c.
Glass Burner Cover: Bronze-Glass-Cover
d.
Vinyl Cover: Vinyl cover
G.
Vintage Collection Fire Pit:
1.
Description: Vintage Collection fire tables includes a Brown burner set inside a distressed wood-look tile top with a distressed cedar base.
 
** NOTE TO SPECIFIER ** Select the Model required from the list below and delete those not required.
 
2.
Vintage Linear 1242 with Brown Burner VNG-1242BRN: 24-1/2 inches high by 25-5/8 inches wide by 54-5/8 inches long.
a.
Burner Assembly:
1)
Model: CF-1242; 12 by 42 inch Honey Glow Brown coated stainless steel with decorative glass.
2)
Maximum Input: Up to 100,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#31 Orifice (LP) or #21 Orifice (NG)
3.
Vintage Square 2424 with Brown Burner VNG-2424BRN: 25 inches high by 48-1/4 inches wide by 48-1/4 inches long.
a.
Burner Assembly:
1)
Model: CF-2424; 24 inch square Honey Glow Brown coated stainless steel with decorative glass.
2)
Maximum Input: Up to 107,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#36 Orifice (LP) or #17 Orifice (NG)
4.
Decorative Glass:
 
** NOTE TO SPECIFIER ** Select the decorative glass from the list below and delete those not required. Comes standard with Clear Diamond Gems. Optional colors and shapes can be ordered separately. 15 styles to choose from plus lava rock.
 
a.
Clear Diamond Gems.
b.
Lava Rock.
c.
Glass color and shape as selected from the Manufacturers 15 style selections.
5.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Glass Guard: Glass Guard
b.
Glass Burner Cover: Bronze-Glass-Cover
c.
Vinyl Cover: Vinyl cover
H.
The Wave Fire Pit:
1.
Description: The Wave fire pit rests on a bed of fire glass and a durable Supercast top on a stucco base with a decorative aluminum leg.
 
** NOTE TO SPECIFIER ** Select the Model required from the list below and delete those not required.
 
2.
The Wave Fire Pit WV-56: 24-1/4 inches high by 22 inches wide by 68-1/2 inches long.
a.
Burner Assembly:
1)
Model: WV-56; 8 by 56.6 inch stainless steel with glass guard.
2)
Maximum Input: Up to 150,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Key valve
6)
Piezoelectric igniter
7)
#43 Orifice x 3 (LP) or #17 Orifice x 3 (NG)
3.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Vinyl Cover: Vinyl cover
2.3
TABLE TOP FIRE PIT
A.
General: Decorative Gas Appliances
1.
Comply with applicable building codes.
2.
Comply with ANSI Z21.97/CSA 2.41.
3.
UL listed.
B.
Intrigue Table Top Fire Pit:
1.
Description: designed to fit on virtually any Dining or Pub Table with an umbrella hole 1.75 to 4 inches.
2.
Model: Intrigue; 9 inches tall with a 10 inch diameter base.
a.
1 lb. LP tank fits securely in box with access door.
b.
Borosilicate glass cylinder
c.
Burner Assembly:
1)
Operates on 1 lb. LP tank up to 6 hours
2)
Maximum Input: Up to 3,300 BTU/hr.
2.4
OUTDOOR FIREPLACES
A.
General: Decorative Gas Appliances
1.
Comply with applicable building codes.
2.
Comply with ANSI Z21.97/CSA 2.41.
3.
UL listed.
B.
Stone Arch Outdoor Fireplace:
1.
Description: Stone Arch galvanized frame system with exterior Stony Creek stucco finish. Can be used on any flat surface, such as a deck, concrete, and brick pavers.
2.
Model: Stone Arch: Overall Size 62-3/4 inches wide by 18-3/4 inches deep by 51-1/2 inches high.
a.
Supercast concrete insert, mantel, and top cap.
b.
Stores 20 lb. LP tank in base
 
** NOTE TO SPECIFIER ** Select the burner assembly or log set from the list below and delete the one not required. Comes standard with burner assembly.
 
c.
Burner Assembly:
1)
Model: CF-1224; 12 by 24 inch stainless steel with decorative glass.
2)
Maximum Input: Up to 55,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#43 Orifice (LP) or #31 Orifice (NG)
3.
Weight: 400 lbs.
4.
Options:
a.
Vinyl Cover: Vinyl cover
b.
Log Set: Decorative CF1224-Log Set
C.
Sonoma Outdoor Fireplace:
1.
Description: Sonoma galvanized frame system with exterior Stony Creek stucco finish. Can be used on any flat surface, such as a deck, concrete, and brick pavers.
2.
Model: Sonoma overall size 56 inches wide by 18-3/4 inches deep by 78-1/2 inches high.
a.
Supercast concrete insert and top cap.
 
** NOTE TO SPECIFIER ** Select the burner assembly or log set from the list below and delete the one not required. Comes standard with burner assembly.
 
b.
Burner Assembly:
1)
Model: CF-1224; 12 by 24 inch stainless steel with decorative glass.
2)
Maximum Input: Up to 55,000 BTU/hr.
3)
Black propane hose with regulator
4)
Flexible metal gas line
5)
Ball valve
6)
Piezoelectric igniter
7)
#43 Orifice (LP) or #31 Orifice (NG)
3.
Weight: 650 lbs.
4.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the list below and delete those not required.
 
a.
Lava Rock: LAV-BK
b.
Log Set: Decorative CF1224-Log Set
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
** NOTE TO SPECIFIER ** Include the following paragraph if powered ventilators are provided. Delete if not required.
 
C.
Verify proper fuel source is available.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions, ANSI Z223.1 and NFPA 54 and the requirements of authorities having jurisdiction.
B.
Use manufacturer's guidelines for minimum clearances to combustibles, walls, and finishes.
C.
Set fire units plumb, level, and rigid
D.
Anchor all components firmly in position.
 
** NOTE TO SPECIFIER ** Include the following for following paragraphs for natural gas fireplaces.
 
E.
Connect to natural gas system in accordance with ANSI Z223.1 and NFPA 54.
F.
Connect to natural gas system in accordance with CSA B149.1 and CSA B149.2.
 
** NOTE TO SPECIFIER ** Include the following paragraphs for propane fireplaces.
 
G.
Connect to propane system in accordance with NFPA 54.
H.
Connect to propane system in accordance with CSA B149.1 and B149.2.
 
** NOTE TO SPECIFIER ** Include one of the following two paragraphs firepits equipped with electric control.
 
I.
Connect to power supply and control wiring in accordance with NFPA 70.
J.
Connect to power supply and control wiring in accordance with CSA C221.
K.
Upon completion of installation, visually inspect all exposed surfaces. Touch up scratches and abrasions with touch up paint recommended by the manufacturer; make imperfections invisible to the unaided eye from a distance of 5 feet.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION