Download SECTION 10 51 00 LOCKERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 51 00
LOCKERS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Wenger Corporation, JR Clancy and GearBoss; Broadcast, theater and stage equipment, sound-control door assemblies, acoustic room components, lockers, storage assemblies.
This section is based on the products of Wenger Corporation, JR Clancy and GearBoss, which is located at:
Owatonna, MN/Syracuse, NY,
Toll Free Tel: (800) 4WENGER (493-6437)
Tel: (507) 455-4100
Fax: (507) 455-4258
Email: request info (info@wengercorp.com)
Web: www.wengercorp.com | www.JRClancy.com
[ Click Here ] for additional information.
Wenger Corporation and J.R. Clancy are Your Performance Partners. In 2011, Wenger and J.R. Clancy brought together almost 200 years of experience to provide complete solutions for Performing Arts Centers and Theatres. We design, manufacture and install leading theatrical equipment worldwide from Complete Rigging Solutions and Controls to Acoustical Shell Enclosures and Orchestra Pit Fillers as well as a full-line of quality furnishings.
Wenger Corporation provides innovative, high-quality products and solutions for performing arts and music and theatre education. For more than 65 years Wenger has been listening to what our customers need and then designing and manufacturing innovative, durable and functional products to meet those needs.
Wenger pioneered sound isolation in practice rooms and now offers modular rooms with virtual acoustic technology (VAE) and built-in digital recording/playback. Products for music and theatre spaces include: pre-engineered acoustical doors, sound-isolating music practice rooms, acoustical shells, acoustical wall and ceiling treatment, instrument and equipment storage cabinets, fixed and portable audience seating, portable stage platforms and staging systems, music posture and portable audience chairs, orchestra pit fillers, makeup stations, tiered risers and music furniture.
Since 1885, J.R. Clancy has been a leading designer and supplier of theatrical rigging systems, accessories and services to the theatre and entertainment industries around the world. Our team of experienced mechanical and electrical engineers, project managers, and installers provides expert technical assistance and information to architects, general contractors, theatre consultants, end users, and dealers.
With a combination of innovative designs, outstanding quality, and a century of experience, J.R. Clancy has become the leading manufacturer of theatrical stage equipment in the United States. We provide everything from the simplest hemp sets and rigging hardware to complete, highly sophisticated motorized rigging systems-for use just about anywhere.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Wood athletic lockers.
B.
Metal grid athletic lockers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 09 22 16.13 - Non-Structural Metal Stud Framing.
C.
Division 16 - Electrical for power wiring.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Laminators' Association (ALA):
1.
ALA GP 28.
B.
American National Standards Institute (ANSI):
1.
ANSI-BHMA A156.9 - Cabinet Hardware.
2.
ANSI A208.1 - Particleboard.
3.
ANSI A208.2 - Medium Density Fiberboard.
C.
American Society of Civil Engineers (ASCE):
1.
ASCE 7 - Minimum Design Loads for Buildings and Other Structures.
D.
ASTM International (ASTM):
1.
ASTM A501 - Standard Specification for Hot-Formed Welded and Seamless Carbon Steel Structural Tubing.
2.
ASTM A510 - Standard Specification for General Requirements for Wire Rods and Coarse Round Wire, Carbon Steel, and Alloy Steel.
3.
ASTM A513 - Standard Specification for Electric-Resistance-Welded Carbon and Alloy Steel Mechanical Tubing.
4.
ASTM C510 - Standard Specification for General Requirements for Steel Rods and Coarse Round Wire, Carbon Steel.
5.
ASTM E488 - Standard Test Methods for Strength of Anchors in Concrete and Masonry Elements.
E.
GREENGUARD Environmental Institute (GEI):
1.
GREENGUARD certified low emitting products.
F.
Laminating Materials Association:
1.
LMA EDG-1: Voluntary Product Standard and Typical Physical Properties of Edgebanding Materials.
2.
LMA SAT-1: Voluntary Product Standard and Typical Physical Properties of Saturated Paper Overlays.
G.
National Fire Protection Association (NFPA):
1.
NFPA 70 - National Electrical Code (NEC).
H.
National Electrical Manufacturers Association (NEMA):
1.
NEMA LD 3 - High Pressure Decorative Laminates.
I.
Underwriter's Laboratory (UL).
J.
U.S. Architectural & Transportation Barriers Compliance Board:
1.
Americans with Disabilities Act (ADA) and Architectural Barriers Act (ABA) Accessibility Guidelines for Buildings and Facilities.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Rated capacities, construction details, material descriptions, dimensions of individual components, profiles, and finishes.
3.
Delivery, storage, handling, and installation instructions and recommendations.
4.
Maintenance instructions and recommendations.
 
** NOTE TO SPECIFIER ** Retain applicable paragraphs below for LEED projects. Add additional requirements that apply. Verify credits required and availability of materials from the Manufacturer. Refer to USGC LEED Reference Guide for detailed information. Delete if not required.
 
C.
LEED Submittals:
1.
Manufacturer's certificate indicating that composite wood products and adhesives contain no added urea formaldehyde.
2.
Manufacturer's certificate indicating percentages by weight of post-consumer and pre-consumer recycled content. Include statement indicating costs for each product having recycled content.
D.
Shop Drawings:
1.
Show fabrication and installation details. Distinguish between factory and field work.
2.
Include plans, elevations, sections, details, attachments and work by others.
3.
Show system layouts, room locations, clearances, spacing, and relationship to adjacent construction.
4.
Show trim and accessories.
 
** NOTE TO SPECIFIER ** Retain below if project has seismic requirements. Delete if not required.
 
5.
Indicate seismic bracing and fastening requirements.
E.
Product Schedule:
1.
Use designations indicated on the Drawings.
2.
Include room locations, dimensions, accessories, finishes, and project specific notes.
F.
Verification Samples:
1.
Exposed Finishes: Not less than 8 by 10 inches (200 by 250 mm), for each type, color, pattern, surface and material selected.
2.
Exposed Hardware and Accessories: One full size unit for each type and finish.
G.
Closeout Submittals:
1.
Operation and Maintenance Data: For adjusting, repairing and replacing components and accessories.
2.
Warranty: Submit manufacturer's sample warranty.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years experience in manufacture of similar products in use in similar environments, including project size, and complexity, and with the production capacity to meet the construction and installation schedule.
B.
Installer Qualifications: Manufacturer's authorized representative, trained and approved for installation of units required for this Project.
C.
Source Limitations: Obtain components and accessories through one source from a single approved manufacturer.
 
** NOTE TO SPECIFIER ** All Wenger electrical components are supplied as listed and labeled by UL to meet typical local electrical inspection requirements.
 
D.
Electrical Components: Listed and labeled per NFPA 70, Article 100 by a testing agency acceptable to authorities having jurisdiction.
 
** NOTE TO SPECIFIER ** Retain paragraph below for accessible lockers. Indicate accessibility requirements on drawings.
 
E.
Regulatory Requirements: Where components are indicated to comply with accessibility requirements, comply with the U.S. Architectural & Transportation Barriers Compliance Board's "Americans with Disabilities Act (ADA) and Architectural Barriers Act (ABA) Accessibility Guidelines for Buildings and Facilities".
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size or quality warrant taking such a precaution. When deciding on the extent, consider all the major different types of work on the project. Show mock-up locations and required components on the architectural drawings. Full sized mockups of custom products may incur extra charges and may impact the project schedule, coordinate with the manufacturer as required.
 
F.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and installation workmanship.
1.
Finish areas designated by Architect including shims, sealants, and accessories.
2.
Provide full size units, if accepted, units may remain as part of the completed work.
3.
Do not proceed with remaining work until workmanship is approved by Architect.
4.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials in manufacturer's original unopened containers with manufacturer's labels attached.
B.
Do not deliver lockers until spaces to receive them are clean, dry, and ready for their installation. Ship to jobsite only after roughing-in, painting and other finishing work has been completed, installation areas are ready to accept work.
C.
Handle and install materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Environmental Limitations: Do not deliver or install lockers until spaces are enclosed and weather tight, wet work in spaces is complete and dry, HVAC system is operating and maintaining ambient temperature at occupancy levels during the remainder of the construction period.
B.
Field Measurements: Verify field measurements as indicated on Shop Drawings. Where measurements are not possible, provide control dimensions and templates.
1.
Coordinate installation and location of blocking and supports as requested.
2.
Verify openings, clearances, storage requirements and other dimensions relevant to the installation and final application.
C.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
WARRANTY
 
** NOTE TO SPECIFIER ** The "special warranty" is provided by the manufacturer to the building owner, detailed terms are available from the manufacturer. Warranty does not apply to: damage caused by common carrier; misuse or abuse; alterations to products not expressly authorized by the manufacturer; mechanical or electrical component parts made by others (such as: Fans, Lights, Digital Locks, etc.) which are covered under their independent manufactures' warranties; and items that are consumable in nature (such as: Bulbs, Batteries, etc.); exact matching of color, grain, texture and lighting is not guaranteed as these features are prone to change and fade over time. Verify that other proposed manufacturers will meet or exceed special warranty requirements. Delete if warranty is not required.
 
A.
Special Warranty: Submit manufacturer's written 10-year limited warranty to repair or replace components that fail in materials or craftsmanship during the warranty period. Failures include the following:
1.
Fracturing or breaking components including panels, shelves, or hardware resulting from normal wear and tear and use other than vandalism.
2.
Collapse or failure of metal grid locker components not resulting from overloading or vandalism.
3.
Delamination or other failures of bonding or assembly.
4.
Warping not resulting from leaks, flooding, or other uncontrolled moisture or humidity.
5.
Faulty operation of hardware.
B.
This Warranty does not extend to mechanical or electrical component parts made by others such as fans, lights, digital locks and similar items. Component parts of this nature are covered under their independent manufactures' warranties. This Warranty does not extend to items that are consumable in nature such as bulbs, batteries and similar items.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Wenger Corporation, JR Clancy and GearBoss, which is located at: ; Owatonna, MN/Syracuse, NY, ; Toll Free Tel: (800) 4WENGER (493-6437); Tel: (507) 455-4100; Fax: (507) 455-4258; Email: request info (info@wengercorp.com); Web: www.wengercorp.com | www.JRClancy.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** If reviewing substitution requests for compliance with this specification, Wenger recommends particular attention to the following issues:
Modularity of individual units: Most facilities undergo changes to locker layout long before the end of the locker service life. Wenger through-bolting, and adjustable leveling bases allow complete rearrangement of units without damage to individual units.
Ventilation: Passive ventilation built into the leveling base and the optional powered ventilation available in Wenger Athletic Lockers helps protect athletic clothing, shoes, and equipment from mildew damage.
Strength of door/hinge and latch construction: Failure of these components is the most common field service issue among alternative products.
Replaceable construction for compartment and footlocker doors: These most frequently-damaged items are easily replaced in Wenger Athletic Lockers, and are engineered to prevent damage to their supporting locker sides.
Impact and abrasion resistance of the thermally-fused polyester surfacing and PVC edge banding: The polyester surfacing and edge banding materials have been selected to withstand the normal wear and tear expected in the team locker room.
 
1.
Warranty terms and conditions: Wenger offers the most warranty protection available in the industry. We do not make exceptions for the normal levels of wear and tear common to learning environments. Our only such stated exception is failure resulting from vandalism or uncontrolled moisture or humid. Delete if not required. Approval of Comparable Products: Submit the following in accordance with project substitution requirements, within time period allowed for substitution review:
a.
Product data, including certified independent test data indicating compliance with requirements including: modularity of individual units; ventilation, strength of door, hinge and latch construction; replaceable construction for compartment and foot locker doors; impact and abrasion resistance of surfaces and edge banding.
b.
Samples of each type of product specified.
c.
Project References: minimum of 5 installations not less than 5 years old, with owner contact information, available for evaluation by Architect.
d.
Sample warranty including terms and conditions.
2.
Submit substitution request not less than 15 days prior to bid date. Substitutions following award of contract are not allowed except as stipulated in Division 01 General Requirements.
3.
Manufacturer must meet each separate requirements of Submittals Article.
 
** NOTE TO SPECIFIER ** Wenger products come in several design configurations. See illustrations on Wenger's website. Ensure the following are coordinated with the drawings: Size and configuration of units; overall size of openings; and location of fillers, closures, and optional finished panels; depth of units if units vary; types of doors and optional door finishes; location of other building elements, including light switches and power outlets, HVAC supplies and returns, and sprinkler heads, in relation to locations of lockers. Typical mounting details and locations for blocking in framed walls. Fastening and bracing
requirements meeting seismic design requirements, if any. Coordinate placement, tolerances, and clearances required for installation and Owner's usage. Delete if not required.
 
2.2
WOOD ATHLETIC LOCKERS
A.
Wood Lockers:
1.
ADA compliant as indicated on the Drawings.
2.
Bolt-through construction.
3.
Modular construction, all parts repairable and replaceable.
4.
Polyester laminate.
5.
Thermofused PVC edgebanding.
 
** NOTE TO SPECIFIER ** Wenger GearBoss Wood Athletic Lockers are available in an array of styles and finishes that represent excellence in team room design. Available features and accessories include power ventilated shoulder pad and helmet drying racks, adjustable base, digitally-locked valuables compartment, lighted name plates, and electrical outlet. Versatile construction provides for through-bolting to connect side-by-side units, allowing for easy removal of a single locker without disturbing other lockers. Steel base mounting fixture provides natural ventilation and height adjustment to compensate for uneven floors. The optional built-in foot locker provides power ventilation to dry cleats, socks, and shoes.
From standard models to cutting-edge customization, GearBoss lockers deliver. Typical models include wood, laminate and metal but can include any material designs call for. Discuss with the manufacturer as required. Our state of the art manufacturing facility includes project managers, a team of engineers, craftsman, and project specialists to help realize every Project and surround every opportunity.
 
B.
GearBoss Wood Athletic Lockers, by Wenger Corporation: Modular laminated wood athletic lockers with integral adjustable steel leveling base, and through-bolted fastening, enabling owner reconfiguration of unit layout without removing entire assembly.
1.
Load Capacities:
a.
Seats: Capable of supporting uniform horizontal load along width of the seat to minimum 400 lbf. (1779 N).
b.
Garment Bars, Hooks, and Upper Cubbies: Rated for 50 lbs. (27 kg), installed with through-bolt fasteners.
c.
Foot Lockers: Rated for 100 lbs. (45 kg).
 
** NOTE TO SPECIFIER ** Requirements below are for securing architectural components to building structure. Verify seismic performance requirements of authorities having jurisdiction and project structural engineer. Confirm design criteria appear on Structural Drawings. When required, retain below and indicate special bracing or fastening requirements on Drawings. Delete if not required.
 
2.
Seismic Performance: Comply with ASCE 7 Section 9, "Earthquake Loads" based upon seismic design criteria indicated on the Structural Documents.
 
** NOTE TO SPECIFIER ** Select style: straight line, with square edges and corners and contoured line, with radiused edges and corners. See illustrations on Wenger's website. Delete styles not required.
 
3.
Locker Style: Custom Style, as indicated on the Drawings.
4.
Locker Style: Straight line sides, square corners and edges.
5.
Locker Style: Slanted cut sides, radius corners and edges.
6.
Locker Style: Contour line sides, radius corners and edges.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
7.
Locker Lighting Style: Lighted sides.
 
** NOTE TO SPECIFIER ** The width option on wood lockers is not specific and variable by fractions of an inch typically between 15 and 46 inches wide, standard sizes are listed below. Discuss custom sizes with the manufacturer if required, show all sizes on the drawings. Delete widths not required.
 
8.
Width, Standard (outside dimension): 18 inch (457 mm).
9.
Width, Standard (outside dimension): 20 inch (508 mm).
10.
Width, Standard (outside dimension): 22 inch (559 mm).
11.
Width, Standard (outside dimension): 24 inch (600 mm).
12.
Width, Standard (outside dimension): 26 inch (660 mm).
13.
Width, Standard (outside dimension): 28 inch (711 mm).
14.
Width, Standard (outside dimension): 30 inch (762 mm).
15.
Width, Standard (outside dimension): 32 inch (812 mm).
16.
Width, Standard (outside dimension): 34 inch (863 mm).
17.
Width, Standard (outside dimension): 36 inch (914 mm).
18.
Width, Custom (outside dimension): As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
19.
Height, Standard (outside dimension): 78 inch (1980 mm) high with leveling plate at midpoint.
20.
Height, Custom (outside dimension): As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete depth not required.
 
21.
Depth, Standard (outside dimension): 30 inch (762 mm).
22.
Depth, Custom (outside dimension): As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete back panels not required.
 
23.
Back Panel: Standard wood.
24.
Back Panel: Padded back.
25.
Back Panel: Metal arc.
C.
Locker Materials:
1.
Materials to meet Sustainable Design Requirements:
a.
No Added Urea Formaldehyde Products: Provide products made with composite products and adhesives with no urea formaldehyde added.
 
** NOTE TO SPECIFIER ** Select Particleboard or Plywood, delete the other.
 
2.
Particleboard: To ANSI A208.1, minimum 43 lb/cu. ft. (689 kg/cu. m) density.
 
** NOTE TO SPECIFIER ** Retain fire rating only where required. Delete if not required.
 
a.
Provide fire retardant treated type.
3.
Plywood: Exterior grade.
 
** NOTE TO SPECIFIER ** Retain fire rating only where required. Delete if not required.
 
a.
Provide fire retardant treated type.
 
** NOTE TO SPECIFIER ** Select laminate finish or custom finish. For Custom finish, fill in finish material. Delete finish not required.
 
4.
Laminate Finish: Composite, of thickness indicated, finished with thermally-fused anti-microbial polyester surfacing on both sides, meeting performance properties of NEMA LD3 for VGS grade, with heat bonded, radiused, 3 mm thick extruded PVC edge banding.
a.
Surface Abrasion Resistance: Taber Wheel, 400 cycles, for solid colors.
5.
Custom Finish: ____.
 
** NOTE TO SPECIFIER ** Select PVC edge banding or custom edge banding. For custom banding, fill in material. Delete edge banding not required.
 
6.
PVC Edge Banding: LMA EDG-1, radiused PVC extrusions, 3 mm thick, heat-bonded.
7.
Custom Edge Banding: ____.
8.
Anchors and Fasteners:
a.
Factory Provided: Material, type, and size recommended by manufacturer for secure anchorage to substrate.
b.
Field Installed: Manufacturer-recommended fasteners furnished by Contractor as required for locker substrate and project requirements.
D.
Locker Fabrication:
1.
Fabricate components square, and rigid. Make exposed metal safe to touch and free of sharp ends or burrs.
2.
Form frames, panels, doors, and accessories from one-piece, or one rigid assembly, unless specifically shown on Shop Drawings.
3.
Factory preassemble metal components by welding all joints, and connections; with no bolts, nuts, screws, or rivets used in assembly, except as required for knock down shipping and attachment to mounting surfaces.
 
** NOTE TO SPECIFIER ** Delete locker seats if open lockers are used. If retained, delete type not required.
 
E.
Seats for Open Lockers:
1.
Type: Padded.
2.
Type: Wood.
 
** NOTE TO SPECIFIER ** The strength and long-term performance of Wenger casework is based on the quality of Wenger's casework design and the performance of the polyester surfacing material use in the thermoset panels and shelves. Ordinary melamine facing is not a comparable finish to the high-strength polyester finish on Wenger's thermoset panels. NEMA LD 3 standard includes a battery of durability-related tests. Test data is available from Wenger upon request.
 
F.
Panel Finish: Thermally-fused anti-microbial polyester surfacing on both sides meeting performance properties of NEMA LD 3 for VGS grade, and thermally-fused edge-banding, to meet the following:
1.
Surface Abrasion Resistance: Taber Wheel, 400 cycles, for solid colors.
2.
T-molding, urethanes, tapes, and other edge-banding materials will not be accepted.
G.
Base Assembly:
1.
Base Frame: 16 gauge steel with powder-coat factory finish.
2.
Adjustable Height Metal Base: Perforated steel sheet base with a zinc plated rust inhibiting leveler at each corner, and adjustment range of 2 inches (50 mm).
3.
Levelers: 3/8 inch (9.5 mm) diameter threaded steel rod in steel corner brackets, four per locker, accessible from within unit, and concealed in completed installation
H.
Wood Locker Finishes:
1.
Provide antimicrobial finish unless otherwise indicated.
 
** NOTE TO SPECIFIER ** Select locker color. Delete options not required.
 
2.
Locker Color: As selected from manufacturer's full range.
3.
Locker Color: As scheduled.
4.
Locker Color: Insert color or pattern______.
 
** NOTE TO SPECIFIER ** Select door color. Delete if doors not used, delete options not required.
 
5.
Door Color: As selected from manufacturer's full range.
6.
Door Color: As scheduled.
7.
Door Color: Insert color or pattern______.
 
** NOTE TO SPECIFIER ** Select shelves and seat color. Delete if not used, delete options not required.
 
8.
Shelf and Seat Color: As selected from manufacturer's full range.
9.
Shelf and Seat Color: As scheduled.
10.
Shelf and Seat Color: Insert color or pattern______.
 
** NOTE TO SPECIFIER ** Select edge banding color. Delete options not required.
 
11.
Edge Banding Color: As selected from manufacturer's full range.
12.
Edge Banding Color: As scheduled.
13.
Edge Banding Color: Insert color or pattern______.
 
** NOTE TO SPECIFIER ** Select accent colors if used, delete paragraph below if no accent colors are used. Confirm availability of accents with each model from manufacturer. Delete options not required.
 
14.
Accent Finish: As selected from manufacturer's full range.
15.
Accent Finish: As scheduled.
16.
Accent Finish: Insert color or pattern ______.
 
** NOTE TO SPECIFIER ** Select hardware finish. Confirm availability with each model from manufacturer. Delete options not required.
 
17.
Hardware and Exposed Fasteners Finish: Standard black urethane-based electrostatic texture powder coating.
18.
Hardware and Exposed Fasteners Finish: Chrome.
19.
Hardware and Exposed Fasteners Finish: As selected from manufacturer's full range.
20.
Hardware and Exposed Fasteners Finish: As scheduled.
21.
Hardware and Exposed Fasteners Finish: Insert color or pattern ______.
 
** NOTE TO SPECIFIER ** Delete locations not required.
 
22.
Logo Location: Not required.
23.
Logo Location: Vinyl logo on wood attic door.
24.
Logo Location: Vinyl logo on back panel of locker.
25.
Logo Location: Vinyl logo on closed front footlocker vent plate.
26.
Logo Location: Laser cut metal log on closed front footlocker vent plate.
I.
Accessories:
 
** NOTE TO SPECIFIER ** Select either fixed or hinged seat. Delete option not required.
 
1.
Foot Locker Seat: Fixed seat, open front.
2.
Foot Locker Seat: Hinged seat vented front.
 
** NOTE TO SPECIFIER ** Adjustable shoe rack and fan-driven ventilation are options. Delete options not required.
 
3.
Foot Locker Shoe Rack: Adjustable shoe rack.
4.
Foot Locker Ventilation: UL listed fan-driven ventilation.
5.
Shoulder Pad and Helmet Holder:
a.
Mounted on top of Locker, frame welded of 3/4 inch (19 mm) steel tube, 3/8 inch (9.5 mm) solid steel bar and 10 gauge steel mounting plate.
 
** NOTE TO SPECIFIER ** Fan driven insulation is optional. Delete if not required.
 
b.
Provide UL listed and rated shoulder pad and helmet holder with fan-driven ventilation.
6.
Attic Storage Height Extension: None.
7.
Attic Storage Height Extension: Open front, adds 12.5 inches (317 mm) to height of locker.
8.
Attic Storage Height Extension: Wood door, adds 12.5 inches (317 mm) to height of locker.
9.
Attic Storage Height Extension: Wood door with acrylic insert, adds 12.5 inches (317 mm) to height of locker.
10.
Nameplates:
 
** NOTE TO SPECIFIER ** Delete type not required.
 
a.
Wood panel nameplate, ready to receive owner's hardware and artwork.
b.
LED lit nameplate, sheet metal housing with acrylic nameplate, ready to receive owner's artwork.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
11.
Back Logo: Vinyl logo in location shown on the Drawings.
12.
Back Logo: Metal laser cut logo in location shown on the Drawings.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
13.
Garment Support: Garment hooks, 10 gauge steel sheet, silver powder-coat paint.
14.
Garment Support: Combination garment hooks and hanger bar, 10 gauge steel sheet, silver powder-coat paint.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
15.
Storage Compartment Behind Seat: Required.
16.
Storage Compartment Behind Seat: Not required.
17.
Security Compartment:
a.
Lockable storage compartment with programmable lock.
b.
Size: 17 by 15 by 12 inches high (431 by 381 by 304 mm high).
c.
Shelving: One adjustable shelf.
d.
Security Box Locks:
 
** NOTE TO SPECIFIER ** Select lock type. Delete lock not required.
 
1)
Lock Type: Hasp Lock.
2)
Lock Type: Programmable digital lock with battery-powered electronic keypad with reprogrammable manager and owner codes that override access, and steel strike plate and security tab.
 
** NOTE TO SPECIFIER ** Select one. Delete type not required.
 
18.
Outlets: Standard duplex 15A outlet.
19.
Outlets: Ground fault circuit interrupt 15A duplex outlet.
20.
Outlets: 15A duplex outlet with two USB ports.
 
** NOTE TO SPECIFIER ** Delete if lights not required.
 
21.
Lights: U.L. listed and rated, LED light:
 
** NOTE TO SPECIFIER ** Delete types not required.
 
a.
Compartment Lights.
b.
With automatic on/off motion sensor switch.
c.
Foot locker interior lights.
d.
Foot locker exterior lights.
e.
Body lights.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
22.
Nameplate Backlight: U.L. listed and rated, fluorescent or LED lamp.
a.
Voltage requirement: 120 VAC.
b.
Power Requirement: 8 watts.
2.3
METAL GRID ATHLETIC LOCKERS
A.
Metal Lockers:
1.
ADA compliant as indicated on the Drawings.
2.
GREENGUARD certified low emitting products.
3.
Bolt-through construction.
4.
Modular construction, all parts repairable and replaceable.
 
** NOTE TO SPECIFIER ** Wenger AirPro Metal Grid Athletic Lockers are part of the GearBoss(R) family of durable athletic specialties and equipment. AirPro wall- and island- mounted lockers with sturdy tube frames and welded metal grids are virtually indestructible. The off-floor mounting of AirPro lockers enables ease of maintaining team room floor sanitation. The lockers are designed to promote air flow; powder-coated surfaces incorporate anti-microbial compounds to help control fungal growth. AirPro's integrated bench eliminates the need for separate benches, simplifying locker room planning and circulation. AirPro Metal Grid Lockers are available with standard open front design, optional steel tube door frame with grid infill, or optional steel tube door frame with wood infill panels.
GearBoss AirPro Lockers are a big part of creating a team room that stands apart and gets away from the commercial look of sheet metal solutions, and that is infinitely more cleanable, sanitary, faster drying, and better smelling team room that carries a high-end aesthetic reflecting your pride and traditions that open up your rooms and provide for more effective team meetings.
Units are intended for interior use only and must not be exposed to prolonged outdoor weather.
 
B.
AirPro Metal Grid Athletic Lockers by Wenger Corporation: Wall-mounted locker with lockable foot locker, integral bench seat, and apparel hooks.
 
** NOTE TO SPECIFIER ** Retain both, or delete locker type not required.
 
1.
Type: Single tier.
2.
Type: Double tier.
 
** NOTE TO SPECIFIER ** Retain both, or delete locker configuration not required.
 
3.
Configuration: Wall of lockers.
4.
Configuration: Island of lockers.
 
** NOTE TO SPECIFIER ** Delete locker sizes not required.
 
5.
Locker Size: Custom style as indicated on the Drawings.
6.
Locker Size: 15 inch (381 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor.
7.
Locker Size: 18 inch (457 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor.
8.
Locker Size: 21 inch (533 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor.
9.
Locker Size: 24 inch (610 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor.
10.
Locker Size: 27 inch (685 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor.
11.
Locker Size: 30 inch (762 mm) wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor.
12.
Locker Size: Width as indicated wide by 30.5 inch (775 mm) deep by 70 inch (1778 mm) high, mounted with top bracket at 78 inches (1980 mm) above finished floor.
 
** NOTE TO SPECIFIER ** Requirements below are for securing architectural components to building structure. Verify seismic performance requirements of authorities having jurisdiction and project structural engineer. Confirm design criteria appear on Structural Drawings. When required, retain below and indicate special bracing or fastening requirements on Drawings. Delete if not required.
 
13.
Seismic Performance: Comply with ASCE 7 Section 9, "Earthquake Loads" based upon seismic design criteria indicated on the Structural Documents.
14.
Steel Grid Infill: 2 inch (51 mm) square pattern, welded to steel tube frame.
15.
Integral Seat and Foot Locker: Laminate-clad composite wood panel seat and foot locker lid, 3/4 inch (19 mm) thick, with lockable seat security compartment, replaceable split pin hinge, and locking hasp for padlock by Owner.
16.
Shelf and Seat: 3/4 inch (19 mm) thick, formaldehyde free industrial grade composite wood with polyester, antimicrobial laminate finish.
17.
Apparel Hooks: One double and two single hooks, bolted to locker shelf and sides.
 
** NOTE TO SPECIFIER ** Delete any materials not required.
 
C.
Locker Materials:
1.
Materials to meet Sustainable Design Requirements:
a.
No Added Urea Formaldehyde Products: Provide products made with composite products and adhesives with no urea formaldehyde added.
2.
Steel Tube: ASTM A501, hot-formed steel tubing.
3.
Steel Wire: ASTM C510, cold drawn steel wire.
 
** NOTE TO SPECIFIER ** Select Particleboard or Plywood, delete the other.
 
4.
Particleboard: To ANSI A208.1, minimum 43 lb/cu. ft. (689 kg/cu. m) density.
 
** NOTE TO SPECIFIER ** Retain fire rating only where required. Delete if not required.
 
a.
Provide fire retardant treated type.
5.
Plywood: Exterior grade.
 
** NOTE TO SPECIFIER ** Retain fire rating only where required. Delete if not required.
 
a.
Provide fire retardant treated type.
6.
Laminate Finish: Composite, of thickness indicated, finished with thermally-fused anti-microbial polyester surfacing on both sides, meeting performance properties of NEMA LD3 for VGS grade, with heat bonded, radiused, 3 mm thick extruded PVC edge banding.
a.
Surface Abrasion Resistance: Taber Wheel, 400 cycles, for solid colors.
7.
PVC Edge Banding: LMA EDG-1, radiused PVC extrusions, 3 mm thick, heat-bonded.
8.
Anchors and Fasteners:
a.
Factory Provided: Material, type, and size recommended by manufacturer for secure anchorage to substrate.
b.
Field Installed: Manufacturer-recommended fasteners furnished by Contractor as required for locker substrate and project requirements.
D.
Locker Fabrication:
1.
Fabricate components square, and rigid. Make exposed metal safe to touch and free of sharp ends or burrs.
2.
Form frames, panels, doors, and accessories from one-piece, or one rigid assembly, unless specifically shown on Shop Drawings.
3.
Factory preassemble metal components by welding all joints, and connections; with no bolts, nuts, screws, or rivets used in assembly, except as required for knock down shipping and attachment to mounting surfaces.
E.
Metal Locker Accessories:
 
** NOTE TO SPECIFIER ** Select from three door options below. Delete door types not required.
 
1.
Door Type: Steel grid infill, 1-inch (25 mm) square pattern 0.16-inch (4.1-mm) diameter wire in 1-1/4-inch (31.7 mm) outside diameter,16-gauge tube steel frame, with replaceable split pin hinge and locking hasp for padlock by Owner.
2.
Door Type: Laminate wood panel infill, in welded steel tube frame with replaceable split pin hinge and locking hasp for padlock by Owner.
3.
Door Type: Door Ready, open body can accept door after initial install.
 
** NOTE TO SPECIFIER ** Automatically applicable on single-tier lockers. Optional on double tier lockers. Delete if not required.
 
4.
Identification Plates, Name and Brackets: 20-gauge steel, powder-coated paint. 12 inches (314 mm) wide by 2.125 inches (54 mm) high.
 
** NOTE TO SPECIFIER ** Not available on 15 inch wide lockers. Delete if not required.
 
5.
Shoulder Pad and Helmet Topper: 3/4-inch (19 mm) diameter welded steel tubing frame with steel mounting plate; powder-coated, color: black 18-3/4 inch (476 mm) high.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Five-Sided Security Box Mounted in Locker: 18 gauge steel, powder-coated paint. Size: 6 inch (152 mm) wide by 12 inch (305 mm) long by 11-1/4 inch (286 mm) high.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
7.
Lacrosse and Hockey Stick Security: Manufacturer's standard configuration.
 
** NOTE TO SPECIFIER ** Not required; for appearance only. Delete if not required.
 
8.
Wood Back Panel: Required.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
9.
Custom Features: As indicated on the Drawings.
F.
Metal Locker Finishes: Color selected by designer from manufacturer's standard range of colors and patterns.
 
** NOTE TO SPECIFIER ** Select grid color. Delete options not required.
 
1.
Locker Top and Bottom Grid Color: Black (standard).
2.
Locker Top and Bottom Grid Color: As selected from manufacturer's full range.
3.
Locker Top and Bottom Grid Color: As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select seat/shelf color. Delete options not required.
 
4.
Laminate Seat/Shelf Color: Graphite (standard).
5.
Laminate Seat/Shelf Color: As selected from manufacturer's full range.
6.
Laminate Seat/Shelf Color: As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Wood door panels are an option. Delete options not required, delete all if not required.
 
7.
Wood Door Panel and Color: As selected from manufacturer's full range.
8.
Wood Door Panel and Color: As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Wood back panels are an option. Delete options not required, delete all if not required.
 
9.
Wood Back Panel and Color: As selected from manufacturer's full range.
10.
Wood Back Panel and Color: As indicated on the Drawings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Examine installation areas and mounting surfaces with Installer present, for compliance with manufacturer's installation tolerances including required clearances, floor level, location of blocking and anchoring reinforcements, and other existing conditions that may affect installation or performance.
 
** NOTE TO SPECIFIER ** Retain option in paragraph below if Project includes electrical accessories. Delete if not required.
 
C.
Confirm location of electrical power.
D.
Prepare written report, endorsed by Installer, listing conditions detrimental to performance of the Work. If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
E.
Proceed with installation only after correction of unsatisfactory conditions.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
 
** NOTE TO SPECIFIER ** Retain paragraph below for wood lockers. Delete if not required.
 
A.
Condition lockers to average prevailing humidity conditions in installation areas before installation.
B.
Install components plumb, level, and true; using integral levelers and anchors in accordance with manufacturer's recommendations, shop drawings and other approved submittals.
 
** NOTE TO SPECIFIER ** Retain paragraph below for projects requiring seismic bracing.
 
C.
Install seismic fastening in accordance with approved shop drawings.
D.
Fasten components to adjacent construction through back, near top and bottom. Fasten at indicated height using fasteners recommended by manufacturer. Comply with mounting height requirements for accessible components.
E.
Through-bolt adjacent units using connector bolts provided by manufacturer.
F.
Install hardware uniformly and precisely without binding.
1.
Adjust and align hardware so moving parts operate freely and contact points meet accurately.
2.
Allow for final adjustment after installation to ensure hardware operates smoothly without warping or binding and closes with uniform reveals.
3.4
CLEANING AND PROTECTION
A.
Repair or replace defective work as directed by Architect upon inspection.
B.
Clean surfaces. Touch up marred finishes, or replace damaged components that cannot be restored to factory-finished appearance. Use only materials and procedures recommended or furnished by manufacturer.
C.
Turn over operation and maintenance instructions to Owner. Instruct the Owner's personnel upon request.
D.
Protect installed products from damage, abuse, dust, dirt, stain, or paint until completion of project. Do not permit use during construction.
END OF SECTION