Download SECTION 10 51 10 LOCKS FOR LOCKERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 51 10
LOCKS FOR LOCKERS
 
 
Copyright 2013 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ojmar ; locking solutions for furniture.
.
This section is based on the products of Ojmar , which is located at:
76 Veterans Dr. Suite 610
Holland , MI 49423
Tel: 616-392-3006
Fax: 616-773-1246
Email: request info (jameso@ojmar.com)
Web: www.ojmar.com
[ Click Here ] for additional information.
Ojmar is a leading company in the development and manufacturing of locking solutions for furniture. It is now the market leader in Spain, and is a prominent benchmark in international markets.
Our service concept results in a management model based on client needs. It covers from the initial idea to its marketing including its development and manufacturing. Our commitment to design and personalized solutions based on the latest technological progress provide our clients with high-added value.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete lock types below not required for project.
 
A.
Keypad touch locks for use with lockers.
1.
Free Mode/Day Use lock.
2.
Fixed Mode/Assigned Use lock.
3.
Free Mode/Day Use - Coin Version lock.
B.
Radio-frequency identification (RFID) control based locks for use with lockers.
1.
Free Mode, RFID lock.
2.
Fixed/Rental Mode, RFID lock.
3.
Full Function, Programmable RFID lock.
4.
Accessories:
a.
Info-Terminal.
b.
Programmer.
c.
RFID Reader.
d.
Proximity Media, Bracelet/Wrist Strap, Key Fob, RFID Card (Employee ID or Member Card).
e.
Strap Return Unit.
C.
Combination mechanical locks for lockers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 10 51 00 - Lockers.
1.3
REFERENCES
A.
LGA Guidelines - LGA QualiTest GmbH, Furniture Test Institute, based in Nuremberg, Germany: www.lga.de.
1.
IP55 - Enclosure-Ingress Protection, European Standard.
a.
Ingress of dust is not entirely prevented, but it shall not enter in sufficient quantity to interfere with the satisfactory operation of the equipment; complete protection against contact.
b.
Water projected by a nozzle (6.3 mm) against enclosure from any direction shall have no harmful effects.
2.
IK07 - Code and Impact Energy.
a.
Protection against impact; equivalent to drop of 1.1 lbs (500 g) steel hammer from predetermined distance, 2 joules impact energy.
3.
IK09 - Code and Impact Energy.
a.
Protection against impact; equivalent to drop of 11 lbs (5 kg) steel hammer from predetermined distance, 10 joules impact energy.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Provide data on locker lock types, sizes and configurations, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Indicate locker plan layout, direction of door swing, locker numbering plan with lock types and locations and denomination of coins used for locks where applicable.
D.
Manufacturer's Installation Instructions: Indicate locker locks component installation assembly.
E.
Verification Samples: Two samples of each lock type indicated..
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing the products specified in this section with at least three years of documented experience.
B.
Source Limitations: Obtain each type of locker lock from single source and from single manufacturer.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ojmar , which is located at: 76 Veterans Dr. Suite 610; Holland , MI 49423; Tel: 616-392-3006; Fax: 616-773-1246; Email: request info (jameso@ojmar.com); Web: www.ojmar.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following list of components; provide information directly related to project specified. Locks are generally for use on non-sheet metal type locker doors, contact Ojmar for details. Delete if not required.
 
2.2
KEYPAD TOUCH LOCKER LOCK
A.
Touch Lock: Keypad locker locks.
1.
Power Supply: 4, AA 1.5 volt batteries.
a.
Adequate for 30,000 cycles.
b.
Provide low battery detection and warning.
2.
Communication Interface: Infrared/Wireless control.
a.
Programming Key: Programs designated locks according to defined plan for facility and managed by individual as assigned by Owner.
1)
Master Service Key: Allows for opening and closing of locker if dedicated user forgets key code.
2)
User Key: Allows for key use by disabled users unable to operate keypad.
3)
Events Key: Allows for recovery of events with date and time, and last entered code.
3.
Temperature Range: Minus 4 degrees F (Minus 20 degrees C) to 158 degrees F (70 degrees C).
4.
Enclosure: Protected from dust and water, IP55 rated.
5.
LED Colors: Red, green and amber.
6.
Casing Material: Acrylonitrile Butadiene Styrene (ABS), high impact and torsion resistant.
7.
Color:
 
** NOTE TO SPECIFIER ** Delete control box color not required.
 
a.
Keypad Control Box Color: Black.
b.
Keypad Control Box Color: White.
c.
Inside Casing Color: Black.
d.
Coin Entry Color: Black.
8.
Size:
a.
Keypad Control Box: 2.91 inches wide by 4.2 inches high by 0.83 inch deep (74 mm wide by 107 mm high by 21 mm deep).
b.
Inner Casing, Overall: 4.72 inches wide by 3.26 inches high by 1.38 inches deep (120 mm wide by 83 mm high by 35 mm deep), includes both with and without coin casing size.
9.
Attachment to Locker: 2 screw holes, M5.
a.
Locker Door Hole Size: 0.2 inch (5.2 mm) diameter.
b.
Screw Locations: 2.18 inches (55.5 mm) on center.
10.
Latch Stroke: 9/16 inch (15 mm).
 
** NOTE TO SPECIFIER ** Delete latch type not required.
 
11.
Type of Latch: Dead bolt.
12.
Type of Latch: Spring latch.
13.
Locker Door Thickness: Up to 1-1/2 inches (38 mm).
14.
Coin Shoot Size: 0.98 inch by 0.197 inch (25 mm by 5 mm).
15.
Coins/Tokens: Based on any denomination, indicate coin type required.
a.
Range of Diameter: 0.78 inch to 1.18 inch (20 mm to 30 mm).
b.
Range of Thickness: 0.039 inch to 0.137 inch (1 mm to 3.5 mm).
16.
Indicate swing direction of locker doors based on hinge side of either left of right.
 
** NOTE TO SPECIFIER ** Edit the following keypad locker locks feature description as applicable to project specified, and provided additional details regarding requirements as determined by the Owner.
Keypad uses "Touch Technology" in lieu of "Membrane Keypad Technology" that is simply a waterproof membrane over an operable switch, so touch based keypad buttons will not wear out.
Each lock may be either programmed for Free Mode or Fixed Mode at the discretion of the facility, and changed from one to the other with the Programming Key. Delete lock mode not required.
 
B.
Feature Descriptions:
1.
Free Mode/Day Use Keypad Lock: User enters their personally selected 4-digit code to lock the locker and upon entering the same 4-digit code the lock is unlocked and is, Free. A new 4-digit code is entered again to lock and then unlock the locker lock.
a.
Provides for locker use by several different customers per day.
b.
If code is forgotten use wireless controller to open locker for user.
2.
Fixed Mode/Assigned Use Keypad Lock: Assigned locks for a fixed period of time for use by specific user with access by entering their personally selected 4-digit code.
a.
Locks may be programmed for member or long term use and are only accessible by user with personally selected 4-digit code.
3.
Free Mode/Day Use - Coin Version Keypad Lock: User is required to deposit a coin before they can enter their personally selected 4-digit code, and access is provided each time user enters their code.
a.
Prevents unauthorized locker reservation without first depositing a coin or token that is returned, for use of the locker.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
RFID LOCKER LOCKS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
RFID Lock:
 
** NOTE TO SPECIFIER ** Delete type not required.
 
1.
Type: Free Mode.
2.
Type: Fixed/Rental Mode.
3.
Suitable for both dry and wet area use, the RFID lock allows user to open or close the lock by simply pressing proximity media against the knob on locker door.
4.
Power Supply: Four, AA 1.5 volt batteries.
a.
Adequate for 30,000 cycles.
b.
Provide low battery detection and warning.
 
** NOTE TO SPECIFIER ** The following is the RFID language for the lock; it is compatible with HID and other protocols. Contact Ojmar for additional information and options available.
 
5.
Technology: HID, Mifare Classic, Mifare Ultralight, Mifare DESFire, and NFC; this is compatible with other RFID technologies, contact manufacturer for specific options as necessary.
6.
Temperature Range: Minus 4 degrees F (Minus 20 degrees C) to 158 degrees F (70 degrees C).
7.
Dust and Water Protection: IP55 rated enclosure.
8.
External Impact Protection: IK07.
9.
Internal Impact Protection: IK09.
10.
Materials: Acrylonitrile Butadiene Styrene (ABS), high impact and torsion resistant.
11.
Size: 4-5/16 inches wide by 1-3/8 inches thick by 4-5/8 inches high (109.5 mm wide by 35 mm thick by 118 mm high).
12.
Attachment to Locker: Four screw holes, M5.
a.
Locker Door Hole Size: 0.24 inch (6 mm) diameter.
b.
Screw Locations: Corners at 3.68 inches by 3.68 inches (93.5 mm by 93.5 mm).
13.
Cylinder Hole Size: 7/8 inch (22.4 mm) diameter.
14.
Latch Stroke: 9/16 inch (15 mm).
15.
Locker Door Thickness: At most 13/16 inch (20 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Full Function, Programmable RFID Lock: Suitable for both dry and wet area use, programmable RFID lock provides comprehensive level of custom programming for facility, easily integrates with overall access control system, and offers various programming modes for lockers to be converted from available modes allowing for single user lock or to defined user group lock. This lock has built-in clock function allowing for setting of expiration dates for user access and programming for automatic lock opening.
1.
Power Supply: Four, AA 1.5 volt batteries.
a.
Adequate for 30,000 cycles.
b.
Provide low battery detection and warning.
2.
Communication Interface: RS 232.
 
** NOTE TO SPECIFIER ** The following is the RFID language for the lock; it is compatible with HID and other protocols. Contact Ojmar for additional information and options available.
 
3.
Technology: HID, Mifare Classic, Mifare Ultralight, Mifare DESFire, and NFC; this is compatible with other RFID technologies, contact manufacturer for specific options as necessary.
4.
Temperature Range: Minus 4 degrees F (Minus 20 degrees C) to 158 degrees F (70 degrees C).
5.
Dust and Water Protection: IP55 rated enclosure.
6.
External Impact Protection: IK7.
7.
Internal Impact Protection: IK9.
8.
Light-Emitting Diode (LED) Display Colors: Red, green and amber.
9.
Materials: Acrylonitrile Butadiene Styrene (ABS), high impact and torsion resistant.
10.
Size: 4-5/16 inches wide by 1-3/8 inches thick by 4-5/8 inches high (109.5 mm wide by 35 mm thick by 118 mm high).
11.
Attachment to Locker: Four screw holes, M5.
a.
Locker Door Hole Size: 0.24 inch (6 mm) diameter.
b.
Screw Locations: Corners at 3.68 inch by 3.68 inch (93.5 mm by 93.5 mm).
12.
Cylinder Hole Size: 7/8 inch (22.4 mm) diameter.
13.
Latch Stroke: 9/16 inch (15 mm).
14.
Locker Door Thickness: At most 13/16 inch (20 mm).
C.
Info-Terminal: Device used by locker users to verify locker number or remaining credit balance on account with facility by placing transponder media in close proximity to reading area, information is displayed on info-terminal screen.
1.
Power Supply: External device, rated at 9 to 15 VDC (200mA).
a.
Power Consumption: 150mA.
2.
Display: Liquid crystal display (LCD), alphanumeric.
 
** NOTE TO SPECIFIER ** The following is the RFID language for the lock; it is compatible with HID and other protocols. Contact Ojmar for additional information and options available.
 
3.
Technology: HID, Mifare Classic, Mifare Ultralight, Mifare DESFire, and NFC; this is compatible with other RFID technologies, contact manufacturer for specific options as necessary.
4.
Range of Reading: 3/8 to 13/16 inch (1 to 2 cm) depending on type of chip used.
5.
Temperature Range: 32 degrees F (0 degrees C) to 122 degrees F (50 degrees C).
6.
Size: 4-3/4 inches wide by 1-1/8 inches thick by 7-1/16 inches high (120 mm wide by 29 mm thick by 179 mm high).
D.
Programmer: Device to read from and write to transponder cards and bracelets, also for connecting to locks to test, provide firmware updates and other facility events.
1.
Power Supply:
a.
Internal: Four, AA 1.5 volt batteries.
b.
External: 9 to 15 VDC (200mA).
c.
Power Consumption: Automatically turns off after 5 minutes.
1)
Switched Off: 45µA.
2)
Switched On: 25 mA.
3)
Read/Write: 150 mA.
2.
Communication Interface: Near field communication (NFC) with locks and universal serial bus (USB) connection with personal computer (PC).
3.
Memory Capacity: 95 locks.
4.
Display: Liquid crystal display (LCD), alphanumeric, 16 characters across by 2 lines, buzzer.
5.
Keyboard: Four keys.
 
** NOTE TO SPECIFIER ** The following is the RFID language for the lock; it is compatible with HID and other protocols. Contact Ojmar for additional information and options available.
 
6.
Technology: HID, Mifare Classic, Mifare Ultralight, Mifare DESFire, and NFC; this is compatible with other RFID technologies, contact manufacturer for specific options as necessary.
7.
Range of Reading: 3/8 to 13/16 inch (1 to 2 cm) depending on type of chip used.
8.
Temperature Range: 32 degrees F (0 degrees C) to 122 degrees F (50 degrees C).
9.
Size: 3-15/16 inches wide by 1-1/2 inches thick by 7-3/8 inches high (100 mm wide by 38 mm thick by 188 mm high).
 
** NOTE TO SPECIFIER ** Other proximity media is available such as, key fobs, cards and other types of bracelets. Contact Ojmar for additional information and details on options available.
Wellness KeyO is a RFID device for use with Technogym equipment (www.technogym.com/us), a partner of Ojmar. This key may also be used instead of card or bracelet to access lockers. Delete if not required.
 
E.
Bracelet Proximity Media, Wrist Strap: Wrist bracelet containing close range, low power, transponder media and used to access locker and also for tracking personal monetary transactions that may occur while using facility.
1.
Material: Silicone.
2.
Size: 3/8 inch thick by 1 inch high by 2-3/4 inches wide (10 mm thick by 26 mm high by 70 mm wide), and stretchable to 5 inch (130 mm).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
3.
Colors: Navy Blue.
4.
Colors: Red.
5.
Colors: Yellow.
6.
Colors: Green.
7.
Colors: Sky Blue.
8.
Colors: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
F.
Strap Return Unit: Bracelet retrieval unit to prevent users from taking bracelet with them when they leave the facility.
1.
Power Supply: 220 volts.
2.
Material: Stainless steel clad enclosure.
3.
Size: 13 inches wide by 13-3/4 inches deep by 47 1/4 inches high (330 mm wide by 350 mm thick by 1200 mm high).
 
** NOTE TO SPECIFIER ** The following is the RFID language for the lock; it is compatible with HID and other protocols. Contact Ojmar for additional information and options available.
 
4.
Technology: Mifare 1k, 4k; this is compatible with other proximity technologies, contact manufacturer for specific options as necessary.
5.
Operation:
a.
Entering: User inserts one or two coin deposit to obtain bracelet.
b.
Exiting: Once the user has vacated their locker leaving the locker unlocked, settled any outstanding bills, and inserts the bracelet into the return unit the user will be returned their coin deposit and turnstile is activated allowing the user to exit the facility.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
COMBINATION MECHANICAL LOCKS FOR LOCKERS
A.
Four vertically mounted numerical dials allowing 4-digit code by user having 10,000 possible combinations with operation knob.
1.
LOCKR COMBI by Ojamar, reprogrammable combination lock and master key.
 
** NOTE TO SPECIFIER ** Delete the following paragfraph if the following modes are not required.
 
2.
Reprogrammable combination, with "Day Use / Reset" mode (R) or "Rental Lockers / Fixed" mode (F) and master key and code finding reset code.
3.
Master keyed with removable cylinder in case master key is lost or stolen.
a.
Key: Brass with nickel finish, double sided key.
b.
Cylinder: Zamak die cast alloy with black chrome finish, with interchangeable cores (IC).
4.
Lock Status Display: Red for locked, green for open.
5.
Temperature Range: Minus 4 degrees F (Minus 20 degrees C) to 158 degrees F (70 degrees C).
6.
Compatible with use in dry or wet area.
7.
Dust and Water Protection: IP55 rated enclosure.
8.
External Impact Protection: IK07.
9.
Internal Impact Protection: IK09.
10.
Face of Lock Material: Zamak die cast alloy with satin chrome finish, high impact and torsion resistant, and die cast internal components.
11.
Face of Lock Size: 2-5/16 inches (58 mm) wide by 9/16 inches (14 mm) thick by 4 inches (101.5 mm) high.
12.
Locker Attachment: Three screws, M3 type, fastened through back plate and spacers into holes in lock body plate.
13.
Door Opening for Lock: 1-3/16 inches (30 mm) wide by 2-15/16 inches (74 mm) long or 1-1/4 inches (32 mm) wide by 3-1/2 inches (89 mm) long, and properly aligned with locker latch.
14.
Locking Cam: Stainless steel, Type 316 alloy, 13/16 inch (20 mm) wide by 1/8 inch (3.2 mm) thick, and 1-3/4 inch (45 mm) long from center-point located 1 inch (25.4 mm) up from bottom of lock body.
a.
Latch Depth - Cam to lock body: 1-1/2 inches (37.5 mm) from front face of cam to back face of lock body.
 
** NOTE TO SPECIFIER ** Insert dimensions for custom cam or delete if not required.
 
b.
Custom Cam: Provide cam length of ___ inch (___mm) center to end "R", and with ___ inch (___mm) offset "H".
15.
Locker Door Thickness: Ranging from 0.04 inch (1 mm) to 1 inch (25.4 mm), provided with back plate and spacer.
a.
Lock Body Plate: Metal plate 1-3/16 inches (30 mm) wide by 2-15/16 inches (74 mm) long or 1-1/4 inches (32 mm) wide by 3-1/2 inches (89 mm) long.
b.
Spacer Depth: 3/16 inch (5 mm) or 3/8 inch (10 mm).
 
** NOTE TO SPECIFIER ** Insert dimensions for thickness required.
 
c.
Locker Door Thickness: (___) inch (___mm).
 
** NOTE TO SPECIFIER ** Select from the following as required for Locker Door Thickness. Delete door thickness not required.
 
d.
Spacer and Screw Requirements for Door Thickness:
1)
Door Thickness, 1 mm: Provide one 5 mm thick and one 10 mm thick spacer, and two 25 mm long screws.
2)
Door Thickness, 2 mm to 4 mm: Provide one 10 mm thick spacer and two 20 mm long screws.
3)
Door Thickness, 5 mm to 6 mm: Provide one 10 mm thick spacer, and two 25 mm long screws.
4)
Door Thickness, 7 mm to 9 mm: Provide one 5 mm thick spacer, and two 20 mm long screws.
5)
Door Thickness, 10 mm to 11 mm: Provide one 5 mm thick spacer, and two 25 mm long screws.
6)
Door Thickness, 12 mm to 14 mm: Provide two 20 mm long screws, spacers not required.
7)
Door Thickness, 15 mm to 20 mm: Provide two 25 mm long screws, spacers not required.
B.
Provide the following combination lock accessories:
1.
Master key, Remove key and/or Removable cylinder.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Verify that lockers are in correct position and configuration.
D.
Verify upon receiving materials on the project site that they are undamaged and that delivery is complete including accessories and necessary documentation.
1.
Do not begin installation of these materials if damage to materials is suspected, contact manufacturer for further instructions.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install locks in accordance with technical operating conditions described in manufacturer's written instruction manual.
B.
Installation and handling of materials shall be by manufacturer authorized personnel and qualified installation specialists.
C.
Do not remove or replace the protective covers of products and materials.
D.
Coordinate position of lock to locker body to ensure latching mechanism works properly.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION