Download SECTION 10 51 13 METAL LOCKERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 51 13
METAL LOCKERS
 
 
Display hidden notes to Specifier. (Don't know how? HYPERLINK "http://www.arcat.com/sd/display_hidden_notes.shtml" Click Here)
Copyright 2002 -6 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** ALB Plus; Metal lockers products.
.
This section is based on the products of ALB Plus, which is located at:
6265 Notre-Dame St. E.
Montreal, QC, Canada H1N 2E9
Tel: 514-593-4548
Fax: 514-728-4982
Email: request info ()
Web: www.albindustries.ca
[ Click Here ] for additional information.
ALB PLUS is a metal office furniture manufacturer, based in Montreal, Canada, that was founded on the belief that there is value and a sense of accomplishment in manufacturing products made in Canada. Our goal is to build long term business relations with customers by offering them more value than they expect to receive.
Our team, meaning every employee at ALB PLUS, succeeds because we ensure our customers succeed. ALB' s durable products have brought us national recognition in the field and have allowed us to offer our customers the best combination of quality, price and service in the market place.
We are part of a much larger community that we are compelled to satisfy while protecting our environment, providing economic opportunity, working safely, and being considerate of people in our business environment.
ALB Plus' mission is to manufacture and deliver the best quality steel in North America.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
School/Employee Corridor Lockers
B.
Perforated Fully Ventilated School/Employee Lockers
C.
Athletic and Gear Lockers
D.
Industrial/Employee Corridor Lockers
E.
Public Safety Tactical Lockers.
F.
Public Safety Duty Bag Lockers.
G.
Public Safety Handgun and Rifle Lockers
H.
Public Safety Evidence Lockers.
I.
Public Safety Refrigerated Evidence Lockers
J.
Accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 04 40 00 - Stone Assemblies.
C.
Section 06 10 00 - Rough Carpentry.
D.
Section 09 25 23 - Lime Based Plastering
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy Coated (Galvannealed) by the Hot-Dip Process.
B.
ASTM - A 366: Specifications for Steel. Steel sheets and strips are cold-rolled and of commercial quality.
C.
ADAAG - American with Disabilities Act, Accessibility Guidelines.
D.
ANSI A117.1 - Accessible and Usable Buildings and Facilities.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Accessibility: Conform to applicable accessibility code for accessible locker units
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Include dimensioned plans and elevations showing locker layout and relationship to adjacent construction.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
D.
LEED Submittals: Provide products required by this section with attributes that contribute to the project sustainability goals:
1.
MR 4.1 and MR 4.2: Recycled Content.
2.
EQ 4.1, EQ 4.2, EQ 4.4: Low Emitting Materials.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 3-1/4 inches (83 mm) by 1-1/2 inches (38 mm), representing actual product, color, and finish.
G.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
H.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for adjusting, repairing, and replacing locker doors and latching mechanisms.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 10 years documented experience in work of this Section.
B.
Installer Qualifications: Minimum 2 years' experience in work of this Section.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Inspect lockers upon receipt for visible damage. Further inspection if necessary for hidden damage.
B.
Store products in manufacturer's unopened packaging until ready for installation.
C.
Sequence deliveries to avoid project delays, but minimize on-site storage.
1.8
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.9
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.10
WARRANTY
A.
Provide manufacturer's 5 year limited warranty against defects in materials and workmanship.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: ALB Plus, which is located at: 6265 Notre-Dame St. E.; Montreal, QC, Canada H1N 2E9; Tel: 514-593-4548 ; Fax: 514-728-4982; Email: request info (); Web: www.albindustries.ca
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following Locker paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable. Note that custom sizes are available. Contact the manufacturer for additional information.
 
2.2
SCHOOL/EMPOYEE LOCKERS
 
** NOTE TO SPECIFIER ** E Delta Lockers offer a robust and contemporary locker design to meet most applications. Double panel doors, ventilated at the top and bottom. Comes with stainless steel pocket with door retention. Edit as required for project requirements.
 
A.
School/Employee Corridor Lockers: ALB E Delta Series. Construction is all welded, without bolts. All burrs are removed.
1.
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Select depth required and delete those not required.
 
2.
Depth: 12 inches (305 mm).
3.
Depth: 15 inches (380 mm).
4.
Depth: 18 inches (455 mm).
5.
Width: 21 inches (533 mm).
6.
Width: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select width required and delete those not required.
 
7.
Width: 12 inches (305 mm).
8.
Width: 15 inches (380 mm).
9.
Width: 18 inches (455 mm).
10.
Width: 21 inches (533 mm).
11.
Width: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required.
 
12.
Tier: As indicated on the Drawings.
13.
Tier: Single.
14.
Tier: Double.
15.
Tier: Triple.
16.
Tier: Four.
17.
Tier: Five.
18.
Tier: Six.
 
** NOTE TO SPECIFIER ** Select one of the following material paragraphs and delete the one not required.
 
19.
Material: ASTM A 366 cold rolled steel sheet.
20.
Material: ASTM A 653/A 653M Galvanized steel sheet.
21.
Door Frame: 16 gauge steel
22.
Doors: Doors door is flush-fitted into the frame and is full length double wall construction securely welded.
 
** NOTE TO SPECIFIER ** Select one of the following outside door panel paragraphs and delete the one not required.
 
a.
Outside door panel is 16 gauge
b.
Outside door panel is 20 gauge
c.
Inner door panel is 24 gauge.
23.
Door Ventilated: Top and bottom with 5.8 inches of free area per door.
24.
Top: 22 gauge
 
** NOTE TO SPECIFIER ** Select one of the following side gauge paragraphs and delete the one not required.
 
25.
Sides: 22 gauge steel
26.
Sides: 24 gauge steel
27.
Back: 24 gauge steel
 
** NOTE TO SPECIFIER ** Select one of the following bottom gauge paragraphs and delete the one not required.
 
28.
Bottom: 22 gauge galvanized steel.
29.
Bottom: 16 gauge galvanized steel.
 
** NOTE TO SPECIFIER ** Select one of the following shelf gauge paragraphs and delete the one not required.
 
30.
Shelf: 16 gauge steel.
31.
Shelf: 22 gauge steel.
 
** NOTE TO SPECIFIER ** Select one of the following hinge paragraphs and delete the one not required. 5 knuckle hinges are standard.
 
32.
Hinges: 1/2 inch, 5 knuckle 14 gauge steel.
33.
Hinges: Full length piano hinge.
 
** NOTE TO SPECIFIER ** Select one of the following handle paragraphs and delete the one not required.
 
34.
Handle: Flush fitted stainless steel.
35.
Handle: Black powder coated steel.
36.
Bumpers: Polyethylene riveted to top and bottom of door.
37.
Coat hooks: Spot-welded to the body. Single tier lockers provided with three 14 gauge single-prong hooks or two single prong hooks for double tier.
38.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs. Delete those not required.
 
a.
Combination Locks.
b.
Key Locks.
c.
Coat Bars.
d.
Number Plates: Black aluminum plates numbered with laser engraved numbers.
e.
Sloping Top: 20 gauge steel.
f.
Sloping Top: 16 gauge steel.
g.
Ventilated side and back panels.
h.
Recessed Base: 18 gauge steel.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
39.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
 
** NOTE TO SPECIFIER ** E3 Delta Lockers offer a robust and contemporary locker design to meet most applications. Double panel doors, ventilated at the top and bottom. Full width top and bottom door strike with polyethylene door bumpers riveted into place. Comes with stainless steel pocket with door retention. The Delta locker is often the solution for schools or other applications that require premium options. Edit the paragraphs as required for project requirements.
 
B.
School/Employee Corridor Lockers: ALB E3 Delta Series with Multi-Point Latch. Construction is all welded, without bolts. All burrs are removed.
1.
Height:
 
** NOTE TO SPECIFIER ** Select height required and delete those not required.
 
a.
60 inches (1524 mm).
b.
72 inches (1829 mm).
c.
84 inches (2134 mm).
 
** NOTE TO SPECIFIER ** Select depth required and delete those not required.
 
2.
Depth: 12 inches (305 mm).
3.
Depth: 15 inches (380 mm).
4.
Depth: 18 inches (455 mm).
5.
Depth: 21 inches (533 mm).
6.
Depth: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select width required and delete those not required.
 
7.
Width: 12 inches (305 mm).
8.
Width: 15 inches (380 mm).
9.
Width: 18 inches (455 mm).
10.
Width: 21 inches (533 mm).
11.
Width: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required.
 
12.
Tier: As indicated on the Drawings.
13.
Tier: Single.
14.
Tier: Double.
15.
Tier: Triple.
16.
Tier: Four.
17.
Tier: Five.
18.
Tier: Six.
 
** NOTE TO SPECIFIER ** Select one of the following material paragraphs and delete the one not required.
 
19.
Material: ASTM A 366 cold rolled steel sheet.
20.
Material: ASTM A 653/A 653M Galvanized steel sheet.
21.
Door Frame: 16 gauge steel.
22.
Doors: Doors door is flush-fitted solid 16 gauge, single sheet of cold rolled steel with a double bend vertically on both sides and single bends horizontally at the top and bottom.
23.
Door Ventilated: Top and bottom with 5.8 inches of free area per door.
 
** NOTE TO SPECIFIER ** Select one of the following top gauge paragraphs and delete the one not required.
 
24.
Top: 22 gauge
25.
Top: 16 gauge
 
** NOTE TO SPECIFIER ** Select one of the following side gauge paragraphs and delete the one not required.
 
26.
Sides: 24 gauge steel
27.
Sides: 16 gauge steel
 
** NOTE TO SPECIFIER ** Select one of the following back gauge paragraphs and delete the one not required.
 
28.
Back: 24 gauge steel
29.
Back: 24 gauge steel
 
** NOTE TO SPECIFIER ** Select one of the following bottom gauge paragraphs and delete the one not required.
 
30.
Bottom: 22 gauge galvanized steel.
31.
Bottom: 16 gauge galvanized steel.
32.
Door Stiffener: 18 gauge steel.
 
** NOTE TO SPECIFIER ** Select one of the following shelf gauge paragraphs and delete the one not required.
 
33.
Shelf: 22 gauge steel.
34.
Shelf: 20 gauge steel.
35.
Shelf: 16 gauge steel.
36.
Latching Mechanism: Finger lift control type of 12 gauge steel encased in a nylon cover with generous finger pull. Spring activated nylon slide latches are completely enclosed in the lock channel that allows door to close in a locked position. System designed for use with optional built-in combination lock, built-in key lock, Digilock or padlocks.
 
** NOTE TO SPECIFIER ** Select one of the following hinge paragraphs and delete the one not required. 5 knuckle hinges are standard.
 
37.
Hinges: 1/2 inch, 5 knuckle 14 gauge steel.
38.
Hinges: Full length piano hinge.
 
** NOTE TO SPECIFIER ** Select one of the following handle paragraphs and delete the one not required.
 
39.
Handle: Flush fitted stainless steel.
40.
Handle: Black powder coated steel.
41.
Coat hooks: Spot-welded to the body. Provided with three single-prong hooks.
42.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs. Delete those not required.
 
a.
Combination Locks.
b.
Key Locks.
c.
Digilock.
d.
Number Plates: Black aluminum plates numbered with laser engraved numbers.
e.
Sloping Top: 20 gauge steel.
f.
Sloping Top: 16 gauge steel.
g.
Ventilated side and back panels.
h.
Recessed Base: 18 gauge steel.
i.
Recessed Base: 18 gauge Galvannealed steel.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
43.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
 
** NOTE TO SPECIFIER ** Dura Series Lockers offer a heavy duty design to meet most applications. Comes with full length 18 gauge handle, top and bottom doors stops with magnet and an 11 gauge padlock hasp welded to the frame.. The Delta locker is often the solution for heavy duty applications. Edit the paragraphs as required for project requirements.
 
C.
Standard Heavy Duty School/Employee Corridor Lockers: ALB Dura Series Locker. Construction is fully welded, without bolts. All burrs are removed.
1.
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Select depth required and delete those not required.
 
2.
Depth: 12 inches (305 mm).
3.
Depth: 15 inches (380 mm).
4.
Depth: 18 inches (455 mm).
5.
Width: 21 inches (533 mm).
6.
Width: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select width required and delete those not required.
 
7.
Width: 12 inches (305 mm).
8.
Width: 15 inches (380 mm).
9.
Width: 18 inches (455 mm).
10.
Width: 21 inches (533 mm).
11.
Width: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required.
 
12.
Tier: As indicated on the Drawings.
13.
Tier: Single.
14.
Tier: Double.
15.
Tier: Triple.
16.
Tier: Four.
17.
Tier: Five.
18.
Tier: Six.
 
** NOTE TO SPECIFIER ** Select one of the following material paragraphs and delete the one not required.
 
19.
Material: ASTM A 366 cold rolled steel sheet.
20.
Material: ASTM A 653/A 653M Galvanized steel sheet.
21.
Doors: Doors door is flush-fitted into the frame and is full length double wall construction securely welded. A protective aluminum strike plate is included for padlocks.
 
** NOTE TO SPECIFIER ** Select one of the following outside door panel paragraphs and delete the one not required.
 
a.
Outside door panel is 16 gauge
b.
Outside door panel is 20 gauge
c.
Inner door panel is 24 gauge.
22.
Door Frame: 16 gauge steel
23.
Top: 22 gauge
24.
Bottom: 22 gauge galvanized steel.
25.
Sides: 24 gauge steel
26.
Back: 24 gauge steel
27.
Door Ventilated: Provided at top of door.
28.
Shelf: 22 gauge steel.
29.
Closing Magnet: Handle is equipped with a magnet riveted under the hasp to maintain the door closed without padlock at all time.
 
** NOTE TO SPECIFIER ** Select one of the following hinge paragraphs and delete the one not required. 5 knuckle hinges are standard.
 
30.
Hinges: 1/2 inch, 5 knuckle 14 gauge steel.
31.
Hinges: Full length piano hinge.
32.
Bumpers: Each door provided with two 1/2 inch diameter polythene bumpers fixed to the top and the bottom of the locker door stopper by pop-rivets.
33.
Coat hooks: Spot-welded to the body. Single tier lockers provided with three 14 gauge single-prong hooks or two single prong hooks for double tier.
34.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs. Delete those not required.
 
a.
Sloping Top: 20 gauge steel
b.
Coat Bar.
c.
Recessed Base: 18 gauge steel
d.
Extra Shelves as indicated.
e.
Number Plates: Plastic
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
35.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
 
** NOTE TO SPECIFIER ** P lockers offer a functional design to meet most applications, perfect for company changing rooms. Edit the paragraphs as required for project requirements.
 
D.
Perforated Fully Ventilated School/Employee Lockers: ALB P Locker. Construction is all welded, without bolts. All burrs are removed.
 
** NOTE TO SPECIFIER ** Heights not including base or sloped top required are available from 12 to 72 inches.
 
1.
Height: 72 inches (1829 mm).
2.
Height: As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete depth not required.
 
3.
Depth: 15 inches (380 mm).
4.
Depth: 18 inches (455 mm).
 
** NOTE TO SPECIFIER ** 10 inches (255 mm) width available in Emperor style single and double tier only. Delete width not required.
 
5.
Width: 12 inches (305 mm).
6.
Width: 15 inches (380 mm).
7.
Width: 18 inches (455 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required.
 
8.
Tier: As indicated on the Drawings.
9.
Tier: Single.
10.
Tier: Double.
11.
Tier: Triple.
12.
Tier: Four.
13.
Tier: Five.
14.
Tier: Six.
15.
Material: ASTM A 366 cold rolled steel sheet.
16.
Doors: Full-length double wall securely welded. Flush-fitted into the frame. Outside door panel is 22 gauge (0.759 mm). Outer Panel: 22 gauge (0.759 mm).
17.
Sides and tops: 22 gauge (0.759 mm.
18.
Backs: 24 gauge (0.617 mm).
19.
Bottoms: 22 gauge (0.759 mm) galvanized steel.
20.
Shelf: 24 gauge (0.617 mm).
21.
Door Handle: Handle, made from polypropylene flush fitted into each door and helps quiet the door closing with its retention finger.
22.
Hinges: 5 knuckle 14 gauge with non-removable pin.
23.
Ventilation: Ventilation openings are perforated over the face of the door. Perforation pattern shall be selected by the Architect from the manufacturer's standard selections.
24.
Interiors:
a.
Single-tier locker shall three single prong coat hooks.
b.
Double and triple-tier lockers shall have two single prong coat hooks per compartment.
c.
Provide additional shelves as indicated on the Drawings.
25.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs. Delete those not required.
 
a.
Ventilated sides and backs.
b.
Combination Locks with chrome pockets.
c.
Key Locks.
d.
Coat Bars.
e.
Number Plates: Black aluminum plates numbered with laser engraved numbers.
f.
Sloping Top: 20 gauge steel.
g.
Recessed Base: 18 gauge steel.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
26.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
 
** NOTE TO SPECIFIER ** ALB Athletic Gear Lockers offer a functional design to meet most applications, perfect for baseball, football, hockey, etc. Edit the paragraphs as required for project requirements.
 
E.
Athletic Gear Lockers: ALB Gear Locker. All welded construction. All burrs are removed.
1.
Standard Configuration/Size:
a.
Doors, Coat Bar, Shelves and Bottom Drawer 36 inches wide by 24 inches deep by 72 inches high.
b.
Doors, Coat Bar, Shelves and Empty Bottom 36 inches wide by 24 inches deep by 72 inches high.
c.
No Door, Security Box, Coat Bar and Empty Bottom 36 inches wide by 24 inches deep by 72 inches high.
d.
No Door, Security Box, Coat Bar and Empty Bottom 30 inches wide by 24 inches deep by 72 inches high.
e.
No Door, Security Box, Coat Bar and Empty Bottom 24 inches wide by 24 inches deep by 72 inches high.
f.
No Door, Security Box, Coat Bar and Foot Locker Bottom 36 inches wide by 24 inches deep by 72 inches high.
g.
No Door, Security Box, Coat Bar and Foot Locker 30 inches wide by 24 inches deep by 72 inches high.
h.
No Door, Security Box, Coat Bar and Foot Locker 24 inches wide by 24 inches deep by 72 inches high.
 
** NOTE TO SPECIFIER ** Select one of the following material paragraphs and delete the not one required.
 
2.
Material: ASTM A 366 cold rolled steel sheet.
3.
Material: ASTM A 653/A 653M Galvanized steel sheet.
4.
Doors: Doors are 18 gauge (1.214 mm) steel flush-fitted into the frame. A full-length reinforcement panel is securely welded to the interior of door.
5.
Safety Box Door: 18 gauge (1.214 mm) steel with cylinder lock and a 14 gauge steel padlock hasp.
6.
Body: All welded construction with no bolt construction, smooth edges free from dangerous burrs. Sides are 18 gauge (1.214 mm), tops are 20 gauge (0.912 mm), backs, partitions and shelves are 20 gauge (0.912 mm) steel.
7.
Bottoms are 18 gauge (1.214 mm) galvanized steel.
8.
Door Handle: Car door style handle with core removable lock blocks top and bottom.
9.
Foot Locker: Locker and front panel is 16 gauge (1.519 mm) steel with 16 gauge (1.519 mm) piano hinge and ventilated with louvers.
10.
Heavy Duty Drawer: Ball bearing full extension slides, 150 lbs. capacity. Drawer front 20 gauge (0.912 mm) body 22 gauge (0.759 mm) bottom 22 gauge (0.759 mm) shelf 16 gauge (1.519 mm) steel.
11.
Hinges: Full length piano hinge.
12.
Ventilation: Ventilation louvers in the top and bottom of door.
13.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs. Delete those not required.
 
a.
Combination Locks.
b.
Key Locks.
c.
Coat Bars: 1 inch (25 mm) O.D. full width galvanized steel.
d.
Number Plates: Black aluminum plates numbered with laser engraved numbers.
e.
Sloping Top: 20 gauge steel.
f.
Ventilated side and back panels.
g.
Recessed Base: 18 gauge steel.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
14.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
2.3
INDUSTRIAL/EMPOYEE LOCKERS
 
** NOTE TO SPECIFIER ** C lockers offer a functional design to meet most applications, perfect for company changing rooms. Edit the paragraphs as required for project requirements.
 
A.
Standard Heavy Duty Employee Corridor Lockers: ALB C Locker. Construction is all welded, without bolts. All burrs are removed.
 
** NOTE TO SPECIFIER ** Heights not including base or sloped top required are available from 12 to 72 inches.
 
1.
Height: ____ inches (_____ mm).
2.
Height: As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete depth not required.
 
3.
Depth: 15 inches (380 mm).
4.
Depth: 18 inches (455 mm).
 
** NOTE TO SPECIFIER ** 10 inches (255 mm) width available in Emperor style single and double tier only. Delete width not required.
 
5.
Width: 12 inches (305 mm).
6.
Width: 15 inches (380 mm).
7.
Width: 18 inches (455 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs and delete those not required.
 
8.
Tier: As indicated on the Drawings.
9.
Tier: Single.
10.
Tier: Double.
11.
Tier: Triple.
12.
Tier: Six.
13.
Material: ASTM A 366 cold rolled steel sheet.
14.
Doors: Full-length double wall securely welded. Flush-fitted into the frame. Outside door panel is 22 gauge (0.759 mm). Outer Panel: 22 gauge (0.759 mm).
15.
Sides and tops: 22 gauge (0.759 mm.
16.
Backs: 24 gauge (0.617 mm).
17.
Bottoms: 22 gauge (0.759 mm) galvanized steel.
18.
Shelf: 22 gauge (0.617 mm).
19.
Door Handle: Handle, made from polypropylene flush fitted into each door and helps quiet the door closing with its retention finger.
20.
Hinges: 5 knuckle 14 gauge with non-removable pin.
21.
Ventilation: Ventilation openings are slots perforated in the top and bottom of door.
22.
Interiors:
a.
Single-tier locker shall three single prong coat hooks.
b.
Double and triple-tier lockers shall have two single prong coat hooks per compartment.
c.
Provide additional shelves as indicated on the Drawings.
23.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs. Delete those not required.
 
a.
Key Locks.
b.
Coat Bars.
c.
Number Plates: Black aluminum plates numbered with laser engraved numbers.
d.
Sloping Top: 20 gauge steel.
e.
Recessed Base: 18 gauge steel.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
24.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
2.4
PUBLIC SAFETY LOCKERS
 
** NOTE TO SPECIFIER ** ALB Tactical Lockers offer a functional design to meet most applications, perfect for police and fire departments. Edit the paragraphs as required for project requirements.
 
A.
Public Safety Tactical Lockers: ALB Tactical Locker. All welded construction.
1.
Standard Single Door Tactical Configuration/Size:
 
** NOTE TO SPECIFIER ** Height not including base or sloped.
 
a.
Height: 78 inches (1981 mm).
b.
Depth: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select width required and delete those not required.
 
c.
Width: 18 inches (455 mm).
d.
Width: 24 inches (610 mm).
e.
Width: 30 inches (762 mm).
f.
Width: 36 inches (914 mm).
2.
Standard Double Door Tactical Configuration/Size:
 
** NOTE TO SPECIFIER ** Height not including base or sloped.
 
a.
Height: 78 inches (1981 mm).
b.
Depth: 24 inches (610 mm).
 
** NOTE TO SPECIFIER ** Select width required and delete those not required.
 
c.
Width: 18 inches (455 mm).
d.
Width: 24 inches (610 mm).
e.
Width: 30 inches (762 mm).
f.
Width: 36 inches (914 mm).
3.
Standard Double Door with Integrated Drawer and Bench Tactical Configuration/Size:
 
** NOTE TO SPECIFIER ** Height not including base or sloped.
 
a.
Height: 78 inches (1981 mm).
b.
Depth: 24 inches (610 mm).
c.
Depth at Bench: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Select width required and delete those not required.
 
d.
Width: 18 inches (455 mm).
e.
Width: 24 inches (610 mm).
f.
Width: 30 inches (762 mm).
g.
Width: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Select one of the following material paragraphs and delete the not one required.
 
4.
Material: ASTM A 366 cold rolled steel sheet.
5.
Material: ASTM A 653/A 653M Galvanized steel sheet.
6.
Doors: Doors are 18 gauge (1.214 mm) steel flush-fitted into the frame. A full length re-enforcement panel is securely welded to the interior of door.
7.
Safety Box Door: 18 gauge (1.214 mm) steel with cylinder lock and a 14 gauge steel padlock hasp.
8.
Body: All welded construction with no bolt construction, smooth edges free from dangerous burrs. Sides are 18 gauge (1.214 mm), tops are 20 gauge (0.912 mm), backs, partitions and shelves are 20 gauge (0.912 mm) steel.
9.
Bottoms are 18 gauge (1.214 mm) galvanized steel.
10.
Door Handle: Car door style handle with core removable lock blocks top and bottom.
11.
Heavy Duty Drawer: Ball bearing full extension slides, 150 lbs. capacity. Drawer front 20 gauge (0.912 mm) body 22 gauge (0.759 mm) bottom 22 gauge (0.759 mm) shelf 16 gauge (1.519 mm) steel.
12.
Hinges: Full length piano hinge.
13.
Ventilation: Ventilation louvers in the top and bottom of door.
14.
Options:
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs. Delete those not required.
 
a.
Combination Locks.
b.
Key Locks.
c.
Number Plates: Black aluminum plates numbered with laser engraved numbers.
d.
Belt hook
e.
Adjustable shelves
f.
Hooks
g.
Coat Bars: 1 inch (25 mm) O.D. full width galvanized steel.
h.
Lockable compartment.
i.
Oak Top Drawer and Bench 12 inches deeper the locker.
j.
Lock for Oak Top Drawer and Bench.
k.
Boot tray
l.
Note book pocket
m.
Adjustable mirror
n.
Interior drawers
o.
Vest drying rack
p.
Electric receptacle
q.
Air flow style
r.
Sloping Top: 20 gauge steel.
s.
Recessed Base: 18 gauge steel.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
15.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color: Light Gray #44.
b.
Color: Fire Engine Red #91.
 
** NOTE TO SPECIFIER ** ALB Metal Duty Bag Lockers offer a functional design to meet most applications, perfect for police and fire departments. Contact the manufacturer for additional information and sizes available.
 
B.
Public Safety Metal Duty Bag Lockers: ALB Duty Bag Locker. All welded construction.
1.
Configuration/Size:
a.
Configuration: Three doors and one bottom drawer per unit
b.
Width: 24 inches (610 mm).
c.
Depth: 36 inches (914 mm).
d.
72 inches (1829 mm).
2.
Material: ASTM A 653/A 653M Galvanized steel sheet.
3.
Doors, frames, shelves, tops, bottoms, and exposed sides:
 
** NOTE TO SPECIFIER ** Select one of the following gauge paragraphs and delete the one not required.
 
a.
16 gauge
b.
14 gauge
 
** NOTE TO SPECIFIER ** Select door/drawer paragraphs as required for pass-through style lockers.
 
4.
Doors:
a.
Louverless, self-closing.
b.
Door hinges: Stainless steel, continuous type, 180 degree opening.
5.
Drawer Unit:
a.
Located at bottom of locker unit.
b.
200 pound capacity.
6.
Doors Locks and Latches:
a.
Two point latching, top and bottom bayonet style for doors.
b.
T-shaped door handle.
c.
Locks: Key cylinder numbered differently.
7.
Number Plates:
a.
Number plates to be attached to door front using pop rivets.
b.
Doors numbered as required.
8.
Accessories:
a.
Continuous sloping top, minimum 20 gauge steel.
b.
Finished end panels.
c.
Filler panels.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
9.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
 
** NOTE TO SPECIFIER ** ALB Handgun and Rifle Lockers offer a functional design to meet most applications, perfect for police and fire departments. Contact the manufacturer for additional information and sizes available.
 
C.
Public Safety Handgun and Rifle Lockers: ALB Handgun and Rifle Locker. All welded construction.
1.
Standard Handgun and Rifle Configuration/Size:
a.
Height: ___ inches (____ mm).
b.
Depth: ____ inches (____ mm).
 
** NOTE TO SPECIFIER ** Select width required and delete those not required.
 
c.
Width: _____ inches (____mm).
d.
Width: _____ inches (____mm).
e.
Width: _____ inches (____mm).
f.
Width: _____ inches (____mm).
 
** NOTE TO SPECIFIER ** ALB Evidence Lockers offer a functional design to meet most applications, perfect for police and fire departments. Edit the paragraphs as required for project requirements.
 
D.
Public Safety Evidence Lockers: ALB Evidence Locker. All welded construction. Provide Evidence lockers capable of withstanding the effects of earthquake movement when required by applicable building codes.
1.
Types:
a.
Pass-thru evidence lockers.
b.
Non pass-thru evidence lockers.
c.
Pass-thru refrigerated evidence lockers.
d.
Non pass-thru refrigerated evidence lockers.
2.
Size:
 
** NOTE TO SPECIFIER ** Select the height required from the following paragraphs and delete the one not required.
 
a.
Height: 72 inches (1829 mm).
b.
Height: 82 inches (2083 mm).
c.
Depth: 24 inches (609 mm).
 
** NOTE TO SPECIFIER ** Select the width required from the following paragraphs and delete the one not required
 
d.
Width: 24 inches (609 mm).
e.
Width: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Select one of the following material paragraphs and delete the not one required.
 
3.
Material: ASTM A 366 cold rolled steel sheet.
4.
Material: ASTM A 653/A 653M Galvanized steel sheet.
5.
Welded Frame:
a.
Welded frame of minimum 18 gauge (1214 mm) steel. Riveting or bolting is not permitted.
b.
Horizontal and vertical outer front flanges will be a minimum of 1.5 inches (38 mm). Horizontal and vertical flanges will overlap with a minimum of 2 resistance welds per corner.
c.
Lock housing runs the full depth and height of locker and is fully enclosed by a full height removable panel. Pass-thru rear release mechanisms are completely enclosed by the lock housing and accessible only when rear door is open. Anti-pry tabs are provided on all front doors.
d.
Exposed lock mechanisms that can snag evidence and be obstructed by stored articles will not be permitted.
6.
Welded Bases:
a.
Base is a minimum of 16 gauge steel 4 inches (101 mm) high with a 1.5 inch (38 mm) return on the bottom.
b.
Provide with four appliance levelers for each locker.
c.
Provide removable access point for access to levelers.
7.
Shelves:
a.
Single piece 18 gauge (121 mm) formed steel with double 80 degree bends on the front and rear of each shelf.
b.
All shelves are welded in place. Riveting or bolting is not permitted.
8.
Locks:
a.
Push button locking with stainless steel push button and alignment bezel. Locks are a one-piece removable design. Locks secure the door with the single push of a button with no other action required by the user.
b.
Locks are deadbolt type with multi-point engagement. Rotary latches or cam locks are not permitted.
c.
Pass-thru locks shall be reset from the rear of -locker when the rear door is in the open position only.
d.
Non Pass-thru locks shall be reset from the front of the locker using tube type locks keyed differently.
e.
Locks shall be tested successfully to a minimum 40,000 cycles without failure.
f.
Locks are pre-lubricated with no maintenance required for the lifetime of the unit (estimated at 20 years).
9.
Doors:
a.
One piece doors are formed from 2 pieces of 18 gauge (1214 mm) and welded together. Inner and outer door skins shall have a combined steel thickness of no less than 0.096 inches (2..4 mm) thick.
b.
Each door shall have a nickel plated, flush mounted door handle installed with fasteners visible only in the unlocked position.
c.
Provide neoprene silencers on each door.
d.
Provide anti-pry tabs that engage with the Center Vertical Lock Housing when the door is locked.
e.
Doors shall have no moving parts except the door and the hinge.
f.
Provide stainless steel spring loaded hinges welded to prevent pin removal. Spring loaded hinges shall be capable of holding the door closed and flush with the door frame.
10.
Rear Doors (Pass-Thru Lockers):
a.
One piece doors are formed from 2 pieces of 18 gauge (1214 mm) and welded together. Inner and outer door skins shall have a combined steel thickness of no less than 0.096 inches (2..4 mm) thick.
b.
Each locker module shall have one rear door each and allow evidence to be removed from all compartments at once.
c.
Each rear door shall have multi-point engagement with a built-in L handle lock. Access to all lock mechanisms shall be hidden behind cover plates that are secured with tamper proof fasteners.
11.
Accessories:
 
** NOTE TO SPECIFIER ** Select the accessories required from the following paragraphs. Delete those not required.
 
a.
Security mail slots.
b.
Mesh rear doors.
c.
Front door lock out system.
 
** NOTE TO SPECIFIER ** Select the color paragraph required. Custom colors are available at additional cost.
 
12.
Finish: Doors and exposed body parts shall be finished with a phosphate pretreatment coating and a high quality baked enamel. Color shall be:
a.
Color as selected by the Architect.
b.
Color: Bright White #66.
c.
Color: Light Gray #44.
d.
Color: Charcoal #33.
e.
Color: Beige #22
f.
Color: Puddy #56
g.
Color: Rose #93
h.
Color: Dove #61.
i.
Color: Black #11.
j.
Color: Lancelot #77.
k.
Color: Ocean #38.
l.
Color: Wine Red # 90.
m.
Color: Platinum #PT.
n.
Color: White #60.
o.
Color: Fire Engine Red #91.
p.
Color: Blue #89.
q.
Color: Green #79.
 
** NOTE TO SPECIFIER ** Select the Refrigerated Evidence Locker paragraph required. Delete those not required.
 
E.
Public Safety Refrigerated Evidence Lockers:
1.
Small Refrigerators
a.
Number of Compartments: Each compartments is individually locking without keys. Provide with:
 
** NOTE TO SPECIFIER ** Select the number of compartments as required. Delete those not required.
 
1)
2 compartments
2)
3 compartments
3)
4 compartments
 
** NOTE TO SPECIFIER ** Select the built-in or stand alone as required. Delete the one not required.
 
b.
Built-In: Factory install into a standard evidence locker.
c.
Stand alone model 44 inches high (1118 mm) by 18.75 inches (476 mm) wide by 24 inches (609 mm) deep.
d.
Provide with the following features:
1)
Magnetic seals on outer door(s).
2)
Circulation fans to maintain a consistent temperature throughout the interior.
3)
Digital controls and settings preset to maintain 38 to 42 degrees F.
4)
Audible alarm.
2.
Large Refrigerators:
a.
Size: 82 inches high (2083 mm) by 36 inches wide (914 mm) by 24 inches (610 mm) deep.
b.
Number of Compartments: Each compartments is individually locking without keys. Provide with:
 
** NOTE TO SPECIFIER ** Select the number of compartments as required. Delete those not required.
 
1)
4 compartments
2)
6 compartments
3)
8 compartments
4)
10 compartments
5)
12 compartments
6)
15 compartments
7)
18 compartments
8)
24 compartments
c.
Provide with the following features:
1)
Magnetic seals on outer door(s).
2)
Circulation fans to maintain a consistent temperature throughout the interior.
3)
Digital controls and settings preset to maintain 38 to 42 degrees F.
4)
Audible alarm.
 
** NOTE TO SPECIFIER ** Select the accessory paragraphs required. Delete those not required.
 
2.5
ACCESSORIES
A.
Trim General: Provide adjustable fillers, angle trim, finishing end panels, and false fronts as indicated or as required for a complete installation.
B.
Locker Sloped Tops:
1.
Continuous slope top shall be 20 gauge (0.912 mm) sheet steel, baked enamel finished to match the color of the lockers. Hoods are 60 inches (1524 mm) maximum length. For longer lengths, slip joints without visible fasteners at splice locations shall be provided. Sloped top supports spaced at a maximum of 36 inches and end closures shall be provided.
2.
Individual sloped tops shall be 24 gauge sheet steel, baked enamel finished to match the color of the lockers. Tops are 20 inches (508 mm) and 48 inches (1219 mm) maximum widths. Tops fastened to gable ends with rivets.
C.
Metal Locker Bases:
1.
Leg Base: All welded construction sized to match locker in height indicated on the Drawings. Leg base shall be baked enamel coated to match the color of the lockers.
2.
Recessed Base: Recessed closed base shall be sheet steel, baked enamel coated to match the color of the lockers. Front bases shall be locker depth less 1-7/16 inch (35.5 mm) recess. Provide angle base fillers at corners if required.
D.
Metal Locker Fillers-Vertical: Fillers shall be 22 gauge (0.759 mm) sheet steel, backed enamel coated to match the color of the lockers.
1.
Provide adjustable fillers and angle filler trim as required.
E.
Benches:
1.
Bench: Pedestals shall be steel and finished to match the lockers.
2.
Wood Bench Tops: Wood bench tops shall be fabricated of hardwood with all corners sanded and rounded and finished with 2 coats of clear lacquer.
3.
Bench Top Width:
 
** NOTE TO SPECIFIER ** Select the size required. Delete the one not required.
 
a.
9 inches (229 mm).
b.
12 inches (305 mm).
4.
Bench Top Length:
 
** NOTE TO SPECIFIER ** Select the size required. Delete those not required.
 
a.
48 inches (1219 mm).
b.
72 inches (1829 mm).
c.
96 inches (2438 mm).
2.6
FABRlCATlON
A.
Construction:
1.
Body and Doors: Assembled using welds and square.
2.
Doors: Steel with appropriate reinforcements.
3.
Back panels, top panels, and inner panels: Top panel has an extra downward flange to create a full width door strike.
4.
Side and bottom panels: Bottom panel galvanized steel with a sequence of bends to act as a full width door strike.
5.
Provide holes for electrical conduit as required; verify location in field.
6.
Provide GFCI Duplex with UL rated flexible plug and play electrical wiring where indicated.
B.
Doors: Louvered top and bottom where specified
C.
Frames:
1.
Formed and welded into integrated units with doors installed.
2.
Body parts flanged and angled to provide rigidity; assembled by welding only.
D.
Internal Component Options: Provide where specified.
1.
Shelves:
a.
One small and one large shelf.
b.
One small shelf with valuables compartment.
c.
Full width shelf 10 inches from top.
2.
Coat Bar.
3.
Secure lock box with padlock hasp or cylinder lock
4.
Perforated boot tray.
5.
Adjustable magnetic mirror.
6.
Drying rack for bullet proof vests.
7.
Single coat hook on each side panel.
8.
Pegboard panels on inside of doors.
9.
Flange for duty belt hooks.
10.
Drawer Unit: Provide where specified.
a.
Located under locker unit.
b.
Width and depth to match locker by 15 to 18 inches high.
c.
Flush mounted handles.
d.
Drawer locks by interlock from door being closed.
11.
Door Locks and Latches: provide as specified.
a.
Combination locks with master key override; furnish one master key.
b.
Key cylinder with locking cam; furnish 2 keys per lock and one master key for lot.
c.
Digital lock option (Digilock, Codelock with or without Netcode). Allowing administrator control over multiple users with keypad or RFID cards or stickers.
12.
Number Plates:
a.
Number plates furnished loose and affixed to locker using pop rivets in pre-drilled holes in door.
b.
Number doors as directed by Owner.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Set lockers plumb, level, and aligned.
C.
Attach lockers to supporting construction with anchors best suited to substrate conditions.
D.
Bolt adjacent locker units together to provide rigid installation.
E.
Adjust doors and latches to operate correctly.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION