Customize this spec with SpecWizard
Download SECTION 10 51 00 LOCKERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 51 00
LOCKERS
 
 
Copyright 2005 - 2010 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** ASI Storage Solutions, steel lockers and locker accessories.
This section based on the products of ASI Storage Solutions, which is located at:
2171 Liberty Hill Road
Eastanollee, GA 30538
Tel: (706) 827-2720
Fax: (706) 827-2710
Email: info@asi-storage.com
Web: www.asistorage.com
ASI Storage Solutions is the newest member in a proud family of companies providing products you can be proud to associate with for commercial applications. That includes washroom accessories and toilet compartments. Our factory-trained architectural representatives are ready to give you more support in selecting the right products with the right specifications for all your projects. Efficient warehousing and order processing assure you quick delivery. This section covers all lockers manufactured by ASI Storage Solutions.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Lockers of the following types:
1.
Plastic lockers.
2.
Phenolic lockers.
3.
Standard duty metal lockers, Traditional Collection.
4.
Heavy duty metal lockers, Traditional Plus Collection.
5.
Athletic metal lockers, Competitor Collection.
6.
Stadium metal lockers, Pro Collection.
7.
Angle iron welded metal lockers.
8.
Locker accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 06 10 00 - Rough Carpentry.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ADAAG - American with Disabilities Act, Accessibility Guidelines.
B.
ANSI A117.1 - Accessible and Usable Buildings and Facilities.
C.
ASTM International (ASTM):
1.
ASTM A 1008 - Standard Specification for Steel Sheet, Carbon, Cold-Rolled, Commercial Quality.
2.
ASTM D 4976 - Standard Specification for Polyethylene Plastics Molding and Extrusion Materials.
3.
ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide layout and elevations of lockers with overall dimensions.
 
** NOTE TO SPECIFIER ** Delete requirements not required. Coordinate project requirements with section product attributes and submittals.
 
D.
LEED Requirements: Provide products required by this section with attributes that contribute to the project sustainability goals:
1.
MR 4.1 and MR 4.2: Recycled Content.
2.
EQ 4.1, EQ 4.2, EQ 4.4: Low Emitting Materials.
E.
Maintenance Data: For adjusting, repairing, and replacing locker doors and latching mechanisms.
F.
Verification Samples: For finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product and color selected.
1.5
QUALITY ASSURANCE
A.
Provide all lockers from a single manufacturer.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Inspect lockers upon receipt for visible damage. Further inspection if necessary for hidden damage.
B.
Store products in manufacturer's unopened packaging until ready for installation.
C.
Sequence deliveries to avoid project delays, but minimize on-site storage.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: ASI Storage Solutions, which is located at: 2171 Liberty Hill Rd.; Eastanollee, GA 30538; Tel: 706-827-2720; Fax: 706-827-2710; Email: request info (info@asi-storage.com); Web: asistorage.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS
 
** NOTE TO SPECIFIER ** Delete if plastic lockers not required.
 
A.
Plastic: High impact, high density polyethylene plastic (HDPE).
1.
Coat Hooks: Zinc plated forged steel; ball ends.
2.
Fasteners: Zinc plated manufacturer's standard.
 
** NOTE TO SPECIFIER ** Delete if phenolic core lockers not required.
 
B.
Plastic: Plastic laminate faced phenolic core.
1.
Coat Hooks: Zinc plated forged steel; ball ends.
2.
Fasteners: Zinc plated manufacturer's standard.
 
** NOTE TO SPECIFIER ** Delete if metal lockers not required.
 
C.
Steel: Prime grade mild cold-rolled sheet steel free from surface imperfection, capable of taking a powder coating finish.
1.
Hooks: Zinc plated forged steel, ball ends.
2.
Bolts and Nuts: Zinc plated truss fin head bolts, hex nuts.
3.
Rivets.
 
** NOTE TO SPECIFIER ** Delete if plastic lockers not required.
 
2.3
PLASTIC LOCKERS
A.
Standard Duty High Impact, High Density Polyethylene Plastic (HDPE):
1.
Acceptable Manufacturer: ASI Storage Solutions
 
** NOTE TO SPECIFIER ** Plus has 1/2 inch (13 mm) construction throughout. Traditional has 1/2 inch (13 mm) doors, shelves, top, and bottom with 3/8 (10mm) back and sides. Delete series not required.
 
2.
Series: Traditional Series by ASI.
3.
Series: Traditional Plus Series by ASI.
4.
Type of Lockers:
 
** NOTE TO SPECIFIER ** Delete all but one of the following paragraphs, unless more than one type required.
 
a.
Single Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
b.
Double Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
c.
Triple Tier:
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
d.
Five Tier:
1)
Height: 60 inches (1524 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
2)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
3)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
4)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
5)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
6)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
7)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
e.
Six Tier:
1)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
2)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
3)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
4)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
5)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
6)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
7)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
f.
Two Person Z-Locker:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
g.
Cubbies - Lockers and Shelves: Non-locked, open storage.
1)
Size: Each cubby opening shall be 12 inches (305 mm) width and depth. Height of 6 inches (152 mm), 8 inches (203 mm), or 12 inches (305 mm) as scheduled or indicated. The full unit shall be configured up to three openings across and, depending on the height, up to eight openings tall. The maximum height of the entire unit cannot exceed 48 inches (1219 mm).
h.
Custom Size and Styles: __________.
B.
Construction:
1.
Components: High density polyethylene (HDPE) sheet. Commercial grade texture finish on flat surfaces.
a.
Doors shall be constructed of 1/2 inch (13 mm) water resistant and non-absorbing HDPE. Color as scheduled. Doors shall be fitted with a flush handle, number plate, padlock hasp, and locking device. Door latches shall be mounted at the mid-point of each door. Handles shall be capable of release from the inside of the locker. Hasps shall be mounted within each handle and will accept standard padlock styles. Doors shall be mounted to door frame using Piano style hinge and Steel Fasteners.
b.
End Cover Panels shall be constructed of 1/2 inch (13 mm) water resistant and non-absorbing HDPE. Color as scheduled.
 
** NOTE TO SPECIFIER ** Traditional Series only. Delete if not required.
 
c.
Side Panels shall be constructed of 3/8 inch (9.5 mm) water resistant and non-absorbing HDPE.
 
** NOTE TO SPECIFIER ** Traditional Plus Series. Delete if not required.
 
d.
Side Panels shall be constructed of 1/2 inch (13 mm) water resistant and non-absorbing HDPE.
e.
Tops, Bottoms and Shelves shall be constructed of 1/2 inch (13 mm) water resistant and non-absorbing HDPE.
 
** NOTE TO SPECIFIER ** Delete slope tops, filler panels and recessed locker trim types if not required.
 
f.
Slope Tops, Filler Panels and Recessed Locker Trim shall be constructed of 1/2 inch (13 mm) water resistant and non-absorbing HDPE. Provide where scheduled or indicated. Color as scheduled.
2.
Hinges: Continuous full length zinc plated, powder coated black color.
3.
Latches: Securely attach to the door, continuous in design and be capable of accepting various locking mechanisms.
4.
Interior Equipment:
a.
Single tier lockers 48 inches (1219 mm) and higher shall have a shelf.
b.
Single tier lockers less than 18 inches (457 mm) deep shall have two wall hooks and one ceiling hook.
c.
Single tier lockers 18 inches (457 mm) deep and more shall have a coat rod instead of a ceiling hook.
d.
Double Tier lockers shall have two wall hooks and one ceiling hook
e.
Triple Tier lockers shall have two wall hooks for 12 inches (305 mm) wide lockers.
f.
Triple tier lockers shall have two wall hooks for 15 inches (381 mm) and wider lockers.
5.
Number Plates: Polished aluminum attached to door face with black numerals 1/2 inch (13 mm) high.
6.
Assembly Units: Group of no more than three adjacent lockers. Single unit construction.
7.
Locker components to be square, rigid, and free of scratches.
8.
Assemble locker box enclosure by means of machined joints, pins and tamper resistant mechanical fasteners.
9.
Locate mechanical fasteners internal to locker box enclosure or on rear of unit.
10.
CNC machine locker door frames from single piece of solid HDPE material.
11.
Machine locker doors from solid HDPE sheets without using limited door insert area.
12.
Provide CNC machined ventilation ports positioned in an array pattern.
13.
Mount door handle to internal latch mechanism.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
14.
Color: Ivory Essence Speckle #9500.
15.
Color: Cream #9235.
16.
Color: Folkstone Grey #9400.
17.
Color: Grey #9200.
18.
Color: Tan #9202.
19.
Color: Charcoal #9237.
20.
Color: Moss #9233.
21.
Color: Blueberry #9509.
22.
Color: Burgundy #9211.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
23.
Mounting: Floor mounting. Lockers shall be elevated a minimum 1/2 inch (13 mm) above the finished floor.
24.
Mounting: 4 inches (102 mm) base mounting. Fabricate from HDPE Polymer to form components with 1 inch (25 mm) nominal thickness.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
25.
Slope Tops: 4 inches (102 mm) for 12 inch (305 mm) deep lockers.
26.
Slope Tops: 5 inches (127 mm) for 15 inch (381 mm) deep lockers.
27.
Slope Tops: 6 inches (152 mm) for 18 inch (457 mm) deep, lockers.
 
** NOTE TO SPECIFIER ** Delete if plastic lockers not required.
 
2.4
PHENOLIC LOCKERS
A.
Standard Duty Laminate-Faced Solid Phenolic Lockers:
1.
Acceptable Manufacturer: ASI Storage Solutions
 
** NOTE TO SPECIFIER ** Plus has 1/2 inch (13 mm) construction throughout. Delete series not required. Traditional has 1/2 inch (13 mm) doors, shelves, top, and bottom with 3/8 (10mm) back and sides. Delete series not required.
 
2.
Series: Traditional Series by ASI.
3.
Series: Traditional Plus Series by ASI.
4.
Type of Lockers:
 
** NOTE TO SPECIFIER ** Delete all but one of the following paragraphs, unless more than one type required.
 
a.
Single Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
b.
Double Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
c.
Triple Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
d.
Five Tier:
1)
Height: 60 inches (1524 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
2)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
3)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
4)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
5)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
6)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
7)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
e.
Six Tier:
1)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
2)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
3)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
4)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
5)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
6)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
7)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
f.
Two Person Z-Locker:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 60 inches (1524 mm).
2)
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
g.
Cubbies - Lockers and Shelves: Non-locked, open storage.
1)
Size: Each cubby opening shall be 12 inches (305 mm) width and depth of 6 inches (152 mm), 8 inches (203 mm), or 12 inches (305 mm) as scheduled or indicated. The full unit shall be configured up to three openings across and, depending on the height, up to eight openings tall. The maximum height of the entire unit cannot exceed 48 inches (1219 mm).
B.
Construction:
1.
Components: Solid phenolic core decorative plastic laminate with multiple resin-impregnated kraft and surface sheets fused at high temperature and pressure. Units fabricated using stainless steel fasteners. Exposed edges shall be smooth and chamfered.
a.
Doors shall be constructed of 1/2 inch (13 mm) plastic laminate faced solid phenolic core. Color as scheduled. Doors shall be fitted with a flush handle, number plate, padlock hasp, and locking device. Door latches shall be mounted at the mid-point of each door. Handles shall be capable of release from the inside of the locker. Hasps shall be mounted within each handle and will accept standard padlock styles. Perimeter ventilation. Doors shall be mounted to Side Panel using Piano Type hinge and Steel Fasteners.
b.
End Cover Panels shall be constructed of 1/2 inch (13 mm) solid phenolic core with plastic laminate. Color as scheduled.
 
** NOTE TO SPECIFIER ** Traditional Series only. Delete if not required.
 
c.
Side Panels shall be constructed of 3/8 inch (9.5 mm) solid phenolic core plastic laminate.
 
** NOTE TO SPECIFIER ** Traditional Plus Series. Delete if not required.
 
d.
Side Panels shall be constructed of 1/2 inch (13 mm) solid phenolic core plastic laminate.
e.
Tops, Bottoms and Shelves shall be constructed of 1/2 inch (13 mm) solid phenolic core with Speckle-tone material plastic laminate.
 
** NOTE TO SPECIFIER ** Delete slope tops, filler panels and recessed locker trim types if not required.
 
f.
Slope Tops, Filler Panels and Recessed Locker Trim shall be constructed of 1/2 inch (13 mm) solid phenolic core with plastic laminate. Provide where scheduled or indicated. Color as scheduled.
2.
Hinges: Segmented 120 Degree, piano style hinge.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a.
Finish: Powder coated in black color.
3.
Interior Equipment:
a.
Single tier lockers 48 inches (1219 mm) and higher shall have a shelf.
b.
Single tier lockers less than 18 inches (457 mm) deep shall have two wall hooks and one ceiling hook.
c.
Single tier lockers 18 inches (457 mm) deep and more shall have a coat rod instead of a ceiling hook.
d.
Double Tier lockers shall have two wall hooks and one ceiling hook
e.
Triple Tier lockers shall have two wall hooks for 12 inches (305 mm) wide lockers.
f.
Triple tier lockers shall have two wall hooks for 15 inches (381 mm) and wider lockers.
 
** NOTE TO SPECIFIER ** Color-thru phenolic colors. Delete colors not required.
 
4.
Color: Hazelnut 4450C.
5.
Color: Sage 6450C.
6.
Color: Gray Mist 3450C.
7.
Color: Cinnamon 5450C.
8.
Color: Persian Blue 7450C.
9.
Color: Black 2000C.
 
** NOTE TO SPECIFIER ** Black core colors. Delete colors not required.
 
10.
Color: Neutral Glace #1130.
11.
Color: Silver Gray #3000.
12.
Color: Dove Gray #3010.
13.
Color: Graphite Grafix #3020.
14.
Color: Desert Zephyr #4583.
15.
Color: Tungsten EV #4801.
16.
Color: Almond #4000.
17.
Color: Natural Canvas #4410.
18.
Color: Taupe #9096.
19.
Color: Folkstone Celesta #3300.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
20.
Mounting: Floor mounting. Lockers shall be elevated a minimum 1/2 inch (13 mm) above the finished floor.
21.
Mounting: 4 inches (102 mm) base mounting. Fabricate from black HDPE Polymer to form components with 1 inch (25 mm) nominal thickness.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
22.
Slope Tops: 4 inches (102 mm) for 12 inch (305 mm) deep lockers.
23.
Slope Tops: 5 inches (127 mm) for 15 inch (381 mm) deep lockers.
24.
Slope Tops: 6 inches (152 mm) for 18 inch (457 mm) deep lockers.
 
** NOTE TO SPECIFIER ** Delete the following Paragraph if this locker type not required.
 
2.5
STANDARD DUTY METAL LOCKERS
 
** NOTE TO SPECIFIER ** The "Traditional Collection", most popular and widely used, offers a strong, durable attractive locker, in a full range of roomy sizes-Single Tier, Multiple Tier, 2 Person-all easy and quiet opening and closing. 16 Person and Wall Mounted Lockers also available.
 
A.
Standard Duty Metal Lockers:
1.
Acceptable Product: ASI Storage Solutions Traditional Collection.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
2.
Type of Lockers: Knocked Down.
3.
Type of Lockers: Welded.
 
** NOTE TO SPECIFIER ** Delete all but one of the following paragraphs, unless more than one type required.
 
4.
All Heights shown with 6 inch (152 mm) legs.
5.
Single Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 42 inches (1067 mm).
b.
Height: 54 inches (1372 mm).
c.
Height: 66 inches (1676 mm).
d.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
e.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
f.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
g.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
h.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
i.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
j.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
6.
Double Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
g.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
h.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
7.
Triple Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
8.
Four Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
9.
Five Tier:
a.
Height: 66 inches (1676 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
b.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
c.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
d.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
e.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
f.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
10.
Six Tier:
a.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
b.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
c.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
d.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
e.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
f.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
11.
Two Person:
a.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
b.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
c.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
d.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
e.
Size: 18 inches (457 mm) wide by 21 inches (533 mm) deep
 
** NOTE TO SPECIFIER ** Delete the following Traditional Specialty type if not desired. Refer to manufactories catalogue for sizes.
 
12.
Specialty 16 Person. Coat rod shall be mounted between tiers.
 
** NOTE TO SPECIFIER ** Delete the following Traditional Specialty type if not desired.
 
13.
Specialty Wall Mount. Coat rod shall be mounted below wall mounted lockers.
14.
Material: Steel parts shall be mild cold rolled commercial quality steel, ASTM A1008.
15.
Finish: Steel surfaces shall be power washed, phosphate treated and finished with an electrostatically applied 2 mm thick hybrid epoxy/polyester powder coating and baked.
16.
Construction: Lockers shall be built on a unitized principle with common intermediate uprights separating units.
17.
Door Frames: 16 gauge formed in a channel shape. Vertical members shall have additional flange to provide a continuous door strike. Cross frame members; 16 gauge channel shaped.
 
** NOTE TO SPECIFIER ** Delete Paragraphs below if not required.
 
a.
Double Tier Lockers: Include intermediate cross frames.
b.
Triple Tier Lockers: Include intermediate cross frames.
18.
Doors: Knocked Down: 16 gauge with louvers, channel shaped on both the lock and hinge side, with angle formations across the top and bottom.
19.
Doors: Welded: 14 gauge with louvers, channel shaped on both the lock and hinge side, with angle formations across the top and bottom.
20.
Body:
a.
Bottoms: 16 gauge.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
b.
Tops, Sides and Shelves, Knocked Down: 24 gauge.
c.
Tops, Sides and Shelves, Welded: 16 gauge.
d.
Backs: 18 gauge.
e.
Bolt spacing shall not exceed 9 inches (228 mm) o.c.
21.
Hinges: Full length 16 gauge continuous piano type, riveted to both door and frame.
22.
Handles: One-piece 20 gauge deep drawn stainless steel cup designed to accommodate locks.
23.
Latching: 1-3 Tiers Lifting trigger 14 gauge steel, attached to the latching channel. Trigger shall have a padlock eye for use with 9/32 inch (7 mm) diameter padlock shackle. Doors to have latch clip engaging frame at three points on doors over 42 inches (1.067 m) high and two points on all other doors. Locking device to be positive automatic type, whereby locker door may be locked when open, then closed without unlocking.
24.
Latching: 4,5,6 Tier: An 11 gauge frame hook shall be secured to the fame. The frame shall have a padlock hasp protruding through the recessed handle.A rubber silencer shall be firmly secured to the frame at each latch hook.
25.
A rubber silencer shall be firmly secured to the frame at each latch hook.
26.
Interior Equipment:
 
** NOTE TO SPECIFIER ** Delete paragraphs below not applicable.
 
a.
Single tier lockers 48 inches (1.219 m) or higher shall have a shelf.
b.
Single tier lockers less than 18 inches (457 mm) deep shall have three wall hooks and one ceiling hook.
c.
Single tier lockers 18 (457 mm) inches deep or more shall have a coat rod instead of a ceiling hook.
d.
Double Tier lockers shall have three wall hooks and one ceiling hook
e.
Triple Tier lockers shall have three wall hooks for 12 inches (305 mm) wide lockers.
f.
Triple tier lockers shall have four wall hooks for 15 inches (381 mm) and wider lockers.
27.
Number Plates: Each locker shall have a polished aluminum number plate riveted to door face with black numerals1/2 inch (12 mm) high.
 
** NOTE TO SPECIFIER ** ASI standard color for parts, other than door face, is #03 Almond, except when exterior is #25 Gray, where standard color is also #25 Gray.
 
28.
Finish: Doors and exposed body parts shall be finished in a baked on powder coat finish in color indicated.
a.
Color: White #29.
b.
Color: Gray #25.
c.
Color: Charcoal #23.
d.
Color: Almond #03.
e.
Color: Tan #01.
f.
Color: Yellow # 50.
g.
Color: Orange #05.
h.
Color: Red #45.
i.
Color: Burgundy #49.
j.
Color: Plum #04.
k.
Color: Sky Blue #31.
l.
Color: Blue Frost #36.
m.
Color: Mist Green #06.
n.
Color: Pine Forest #53.
o.
Color: Black #11.
29.
Assembly:
a.
Factory Assembly:All locker components shall be assembled with rivets.
b.
Knocked Down: All locker components shall be assembled with nuts and bolts.
 
** NOTE TO SPECIFIER ** Delete the following Paragraph if this locker type not required.
 
2.6
HEAVY DUTY METAL LOCKERS
 
** NOTE TO SPECIFIER ** The "Traditional Plus Collection" has been designed and fabricated with materials and features that stand up to the most demanding usage requirements. At the same time this Collection is available in a full range of roomy sizes and configurations, all in a choice of Designer Colors; plus easy and quiet opening and closing, surprisingly.
 
A.
Heavy Duty Metal Lockers:
1.
Acceptable Product: ASI Storage Solutions Traditional Plus Collection.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
2.
Type of Lockers: Knocked Down.
3.
Type of Lockers: Welded.
 
** NOTE TO SPECIFIER ** Delete all but one of the following paragraphs, unless more than one type required. All sizes shown with 6" legs.
 
4.
Single Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
g.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
h.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
5.
Double Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
g.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
h.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
6.
Triple Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
g.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
7.
Material: Steel parts shall be mild cold tolled commercial quality steel, ASTM A1008.
8.
Finish: Steel surfaces shall be power washed, phosphate treated and finished with an electrostatically applied 2 mm thick hybrid epoxy/polyester powder coating and baked.
9.
Construction: Lockers shall be built on a unitized principle with common intermediate uprights separating units.
10.
Door Frames: 16 gauge formed in a channel shape. Vertical members shall have additional flange to provide a continuous door strike. Cross frame members; 16 gauge channel shaped
 
** NOTE TO SPECIFIER ** Delete Paragraphs below if not required.
 
a.
Double Tier Lockers: Include intermediate cross frames.
b.
Triple Tier Lockers: Include intermediate cross frames.
11.
Doors: 14 gauge, channel shaped on both the lock and hinge side, with angle formations across the top and bottom. Locker doors shall have 16 gauge full height reinforcement channel in the door edges.
12.
Body:
a.
Bottoms: 16 gauge.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
b.
Tops, Sides, Backs and Shelves, Knocked Down: 24 gauge.
c.
Tops, Sides, Backs and Shelves, Welded: 18 gauge.
d.
Bolt spacing shall not exceed 9 inches (228 mm) o.c.
13.
Hinges: Full length 16 gauge continuous piano type, riveted to both door and frame.
14.
Handles: One-piece 20 gauge deep drawn stainless steel cup designed to accommodate locks.
15.
Latching: An 11 gauge frame hook shall be secured to the fame. The frame shall have a padlock hasp protruding through the recessed handle. A rubber silencer shall be firmly secured to the frame at each latch hook.
16.
Interior Equipment:
 
** NOTE TO SPECIFIER ** Delete paragraphs below not applicable.
 
a.
Single tier lockers 48 inches (1.219 m) or higher shall have a shelf.
b.
Single tier lockers less than 18 inches (457 mm) deep shall have three wall hooks and one ceiling hook.
c.
Single tier lockers 18 inches (457 mm) deep or more shall have a coat rod instead of a ceiling hook.
d.
Double Tier lockers shall have three wall hooks and one ceiling hook
e.
Triple Tier lockers shall have three wall hooks for 12 inches (305 mm) wide lockers.
f.
Triple tier lockers shall have four wall hooks for 15 inches (381 mm) and wider lockers.
17.
Number Plates: Each locker shall have a polished aluminum number plate riveted to door face with black numerals 1/2 inch (12 mm) high.
 
** NOTE TO SPECIFIER ** ASI standard color for parts, other than door face, is #03 Almond, except when exterior is #25 Gray, where standard color is also #25 Gray.
 
18.
Finish: Baked on powder coat finish in color indicated.
a.
Color: White #29.
b.
Color: Gray #25.
c.
Color: Charcoal #23.
d.
Color: Almond #03.
e.
Color: Tan #01.
f.
Color: Yellow # 50.
g.
Color: Orange #05.
h.
Color: Red #45.
i.
Color: Burgundy #49.
j.
Color: Plum #04.
k.
Color: Sky Blue #31.
l.
Color: Blue Frost #36.
m.
Color: Mist Green #06.
n.
Color: Pine Forest #53.
o.
Color: Black #11.
19.
Assembly: All locker components shall be assembled with rivets.
 
** NOTE TO SPECIFIER ** Delete the following Paragraph if this locker type not required.
 
2.7
ATHLETIC METAL LOCKERS
 
** NOTE TO SPECIFIER ** The Competitor Collection has ventilation and visibility added to the along with the basic strength, and attractiveness. There are a variety of styles-Single Tier, Double Tier, 3 Tier-all roomy, easy to open and close, and all available in a full range of Designer Colors. Horizontal frame members are welded between the doors in double and triple tier units, for added strength and security.
 
A.
Athletic Metal Lockers:
1.
Acceptable Product: ASI Storage Solutions Competitor Collection.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
2.
Type of Lockers: Knocked Down.
3.
Type of Lockers: Welded.
 
** NOTE TO SPECIFIER ** Delete all but one of the following paragraphs, unless more than one type required. All sizes shown with 6" legs.
 
4.
Single Tier:
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
g.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
h.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
i.
Size: 18 inches (457 mm) wide by 24 inches (610 mm) deep.
j.
Size: 24 inches (610 mm) wide by 24 inches (610 mm) deep.
5.
Double Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
g.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
h.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
i.
Size: 18 inches (457 mm) wide by 24 inches (610 mm) deep.
j.
Size: 24 inches (610 mm) wide by 24 inches (610 mm) deep.
6.
Triple Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
g.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
h.
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
i.
Size: 18 inches (457 mm) wide by 24 inches (610 mm) deep.
j.
Size: 24 inches (610 mm) wide by 24 inches (610 mm) deep.
7.
Four Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
a.
Height: 66 inches (1676 mm).
b.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
c.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
d.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
e.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
f.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
g.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8.
Five Tier:
a.
Height: 66 inches (1676 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
b.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
c.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
d.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
e.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
f.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
9.
Six Tier:
a.
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
b.
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
c.
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
d.
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
e.
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
f.
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
10.
Material: Steel parts shall be mild cold tolled commercial quality steel, ASTM A1008.
11.
Finish: Steel surfaces shall be power washed, phosphate treated and finished with an electrostatically applied 2 mm thick hybrid epoxy/polyester powder coating and baked.
12.
Construction: Lockers shall be built on a unitized principle with common intermediate uprights separating units.
13.
Door Frames: 16 gauge formed in a channel shape. Vertical members shall have additional flange to provide a continuous door strike. Cross frame members; 16 gauge channel shaped
 
** NOTE TO SPECIFIER ** Delete Paragraphs below if types not required.
 
a.
Single Tier Lockers: Include intermediate cross frames.
b.
Double Tier Lockers: Include intermediate cross frames.
c.
Triple Tier Lockers: Include intermediate cross frames.
14.
Doors: 14 gauge with diamond perforations, channel shaped on both the lock and hinge side, with angle formations across the top and bottom.
 
** NOTE TO SPECIFIER ** Delete Paragraphs below if types not required.
 
a.
Single tier lockers shall have an additional 16 gauge full height reinforcement channel.
b.
Double tier lockers shall have an additional 16 gauge full height reinforcement channel
c.
Triple tier lockers shall have an additional 16 gauge full height reinforcement channel
15.
Ventilation: Locker sides and doors 20 inches (508 mm) or higher shall be perforated with diamond-shaped openings 3/4 inch (19 mm) wide by 1-1/2 inches (38 mm) high in a quantity and pattern to ensure maximum ventilation and maintain structural strength. Doors less than 20 inches (508 mm) high shall have small diamond-shaped perforations 7/16 inch (11 mm) wide by 15/16 inch (24 mm) high.
16.
Body:
a.
Backs: 18 gauge.
b.
Bottoms, Tops, Sides, and Shelves: 16 gauge.
c.
Bolt spacing shall not exceed 9 inches (228 mm) o.c.
17.
Hinges: Full length 16 gauge continuous piano type, riveted to both door and frame.
18.
Handles: One-piece 20 gauge deep drawn stainless steel cup designed to accommodate locks.
19.
Latching: An 11 gauge frame hook shall be secured to the fame. The frame shall have a padlock hasp protruding through the recessed handle. A rubber silencer shall be firmly secured to the frame at each latch hook.
20.
Interior Equipment:
 
** NOTE TO SPECIFIER ** Delete paragraphs below not applicable.
 
a.
Single tier lockers 48 inches (1.219 m) or higher shall have a shelf.
b.
Single tier lockers less than 18 inches (467 mm) deep shall have three wall hooks and one ceiling hook.
c.
Single tier lockers 18 inches (457) deep or more shall have a coat rod instead of a ceiling hook.
d.
Double Tier lockers shall have three wall hooks and one ceiling hook
e.
Triple Tier lockers shall have three wall hooks for 12 inches (305 mm) wide lockers.
f.
Triple tier lockers shall have four wall hooks for 15 inches (381 mm) and wider lockers.
21.
Number Plates: Each locker shall have a polished aluminum number plate riveted to door face with black numerals 1/2 inch (12 mm) high.
22.
Finish: Baked on powder coat finish in color indicated.
a.
Color: White #29.
b.
Color: Gray #25.
c.
Color: Charcoal #23.
d.
Color: Almond #03.
e.
Color: Tan #01.
f.
Color: Yellow # 50.
g.
Color: Orange #05.
h.
Color: Red #45.
i.
Color: Burgundy #49.
j.
Color: Plum #04.
k.
Color: Sky Blue #31.
l.
Color: Blue Frost #36.
m.
Color: Mist Green #06.
n.
Color: Pine Forest #53.
o.
Color: Black #11.
23.
Assembly:
a.
Factory Assembly:All locker components shall be assembled with rivets.
b.
Knocked Down: All locker components shall be assembled with nuts and bolts.
 
** NOTE TO SPECIFIER ** Delete the following Paragraph if this locker type not required.
 
2.8
STADIUM METAL LOCKERS
 
** NOTE TO SPECIFIER ** Pro Locker Pro Choose the Pro Locker wherever easy access of uniforms and/or equipment is required. And choose the configuration that best fits your need-by adding a lockable security box, and/or a lockable foot locker that doubles as a bench. The open front and visually perforated sides allow full ventilation, with a large dedicated storage area for each individual.
 
A.
Stadium Metal Lockers:
1.
Acceptable Product: ASI Storage Solutions Pro Collection.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
2.
Type of Lockers: Knocked Down.
3.
Type of Lockers: Welded.
4.
Single Tier:
a.
Height: 72 inches (1829 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
b.
Size: 24 inches (610 mm) wide by 18 inches (457 mm) deep.
c.
Size: 24 inches (305 mm) wide by 21 inches (533 mm) deep.
d.
Size: 24 inches (610 mm) wide by 24 inches (610 mm) deep.
e.
Size: 33 inches (838 mm) wide by 18 inches (457 mm) deep.
f.
Size: 33 inches (838 mm) wide by 21 inches (533 mm) deep.
g.
Size 33 inches (533 mm) wide by 24 inches (610 mm) deep.
5.
Material: Steel parts shall be mild cold tolled commercial quality steel, ASTM A1008.
6.
Finish: Steel surfaces shall be power washed, phosphate treated and finished with an electrostatically applied 2 mm thick hybrid epoxy/polyester powder coating and baked.
7.
Construction: Lockers shall be built on a unitized principle.
8.
Locker Frames: 16 gauge formed in a channel shape.
9.
Ventilation: Open front; side shall be diamond perforated.
10.
Body:
a.
Tops, sides, and shelves shall be 16 gauge.
b.
Backs: 18 gauge.
c.
Bottoms shall be 16 gauge and shall have two welded reinforcement channels.
d.
Bolt spacing shall not exceed 9 inches (228 mm) o.c.
11.
Interior Equipment: Each locker shall have one coat rod, two coat rod holders and two single wall hooks.
12.
Number Plates: Each locker shall have a polished aluminum number plate riveted to door face with black numerals 1/2 inch (12 mm) high.
 
** NOTE TO SPECIFIER ** ASI color for non-exposed surfaces is #03 Almond.
 
13.
Finish: Doors and exposed body parts shall be finished in a baked on powder coat finish in color indicated
a.
Color: White #29.
b.
Color: Gray #25.
c.
Color: Charcoal #23.
d.
Color: Almond #03.
e.
Color: Tan #01.
f.
Color: Yellow # 50.
g.
Color: Orange #05.
h.
Color: Red #45.
i.
Color: Burgundy #49.
j.
Color: Plum #04.
k.
Color: Sky Blue #31.
l.
Color: Blue Frost #36.
m.
Color: Mist Green #06.
n.
Color: Pine Forest #53.
o.
Color: Black #11.
14.
Assembly:
a.
Factory Assembly: All locker components shall be assembled with rivets.
b.
Knocked Down: All locker components shall be assembled with nuts and bolts.
 
** NOTE TO SPECIFIER ** Delete if options not required.
 
15.
Security Box: 14 gauge lockable door with a 16 gauge side panel. The door shall be attached to a welded frame with a continuous hinge. The hinge shall be mounted to the door with aluminum rivets. The door shall have a recessed handle. Security box door frame members shall not be less than 16 gauge formed to a channel shape. Vertical members shall have an additional flange to provide a continuous door strike.
16.
Footlocker: Front footlocker panel shall include a single point latch with padlock strike plate and mini louvers. Footlocker top shall have a continuous hinge. Opening and closing shall be quieted by rubber bumpers mounted to the contact points. Seat shall be strengthened with two reinforcement channels welded to bottom of seat. Two side seat supports shall be fastened to side panels and inserted in a support tab on the front locker panels for added strength.
 
** NOTE TO SPECIFIER ** Delete the following Paragraph if this locker type not required.
 
2.9
ANGLE IRON WELDED METAL LOCKERS
A.
Angle Iron Metal Lockers:
1.
Acceptable Product: ASI Storage Solutions
2.
Type of Lockers: Angle Iron Lockers: Fully welded construction.
 
** NOTE TO SPECIFIER ** Delete all but one of the following paragraphs, unless more than one type required.
 
a.
Single Tier:
1)
Height: 66 inches (1676 mm).
2)
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
9)
Size: 18 inches (457 mm) wide by 24 inches (610 mm) deep.
10)
Size: 24 inches (610 mm) wide by 24 inches (610 mm) deep.
b.
Double Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 66 inches (1676 mm).
2)
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
9)
Size: 18 inches (457 mm) wide by 24 inches (610 mm) deep.
10)
Size: 24 inches (610 mm) wide by 24 inches (610 mm) deep.
c.
Triple Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 66 inches (1676 mm).
2)
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
8)
Size: 18 inches (457 mm) wide by 18 inches (457 mm) deep.
9)
Size: 18 inches (457 mm) wide by 24 inches (610 mm) deep.
10)
Size: 24 inches (610 mm) wide by 24 inches (610 mm) deep.
d.
Four Tier:
 
** NOTE TO SPECIFIER ** Delete heights not required.
 
1)
Height: 66 inches (1676 mm).
2)
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
3)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
4)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
5)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
6)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
7)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
e.
Five Tier:
1)
Height: 66 inches (1676 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
2)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
3)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
4)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
5)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
6)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
f.
Six Tier:
1)
Height: 78 inches (1981 mm).
 
** NOTE TO SPECIFIER ** Delete all but one of the following sizes unless more than one size is required. Refer to manufacturer's catalogue for lockers available with legs.
 
2)
Size: 12 inches (305 mm) wide by 12 inches (305 mm) deep.
3)
Size: 12 inches (305 mm) wide by 15 inches (381 mm) deep.
4)
Size: 12 inches (305 mm) wide by 18 inches (457 mm) deep.
5)
Size: 15 inches (381 mm) wide by 15 inches (381 mm) deep.
6)
Size: 15 inches (381 mm) wide by 18 inches (457 mm) deep.
3.
Finish: Steel surfaces shall be power washed, phosphate treated and finished with an electrostatically applied 2 mm thick hybrid epoxy/polyester powder coating and baked.
4.
Doors: 14-gage perforated cold-rolled steel with double bends on vertical sides and single bend on horizontal sides.
5.
Ventilation: Locker sides and doors 20 inches (508 mm) or higher shall be perforated with diamond-shaped openings 3/4 inch (19 mm) wide by 1-1/2 inches (38 mm) high in a quantity and pattern to ensure maximum ventilation and maintain structural strength. Doors less than 20 inches (508 mm) high shall have small diamond-shaped perforations 7/16 inch (11 mm) wide by 15/16 inch (24 mm) high.
6.
Hinges: Full length 16 gauge continuous piano type, riveted to both door and frame.
7.
Handles: One-piece 20 gauge deep drawn stainless steel cup designed to accommodate locks.
8.
Frame: 1" x 1" x 1/8" angle formed steel
9.
Latching:
 
** NOTE TO SPECIFIER ** Delete latching not applicable.
 
a.
Single Point: 11-gage latch welded to frame with stainless steel recessed cup with integral handle. Padlock hasp protruding through recessed handle. Provide rubber silencer secured to frame at each latch hook.
b.
Multi-Point: 20 gage stainless steel recessed handle with integral lift trigger attached to latching channel. Latch to engage frame at 3 points on doors over 42 inches (1067 mm) and at 2 points on others. Positive slam type lock.
c.
Cremone Latch: 3/8 inch (9.5 mm) diameter latching rods engage top and bottom of locker frame. Center latch engages locker frame. Provide 11-gage steel handle.
10.
Interior Equipment:
 
** NOTE TO SPECIFIER ** Delete paragraphs below not applicable.
 
a.
Single tier lockers 48 inches (1.219 m) or higher shall have a shelf.
b.
Single tier lockers less than 18 inches (467 mm) deep shall have three wall hooks and one ceiling hook.
c.
Single tier lockers 18 inches (457) deep or more shall have a coat rod instead of a ceiling hook.
d.
Double Tier lockers shall have three wall hooks and one ceiling hook
11.
Number Plates: Each locker shall have a polished aluminum number plate riveted to door face with black numerals 1/2inch (12 mm) high.
 
** NOTE TO SPECIFIER ** ASI color for non-exposed surfaces is #03 Almond.
 
12.
Finish: Doors and exposed body parts shall be finished in a baked on powder coat finish in color indicated. Non-exposed body parts shall be finished in a baked on powder coat finish in a neutral color chosen by manufacturer.
a.
Color: White #29.
b.
Color: Gray #25.
c.
Color: Charcoal #23.
d.
Color: Almond #03.
e.
Color: Tan #01.
f.
Color: Yellow # 50.
g.
Color: Orange #05.
h.
Color: Red #45.
i.
Color: Burgundy #49.
j.
Color: Plum #04.
k.
Color: Sky Blue #31.
l.
Color: Blue Frost #36.
m.
Color: Mist Green #06.
n.
Color: Pine Forest #53.
o.
Color: Black #11.
 
** NOTE TO SPECIFIER ** Delete the following accessories that are not applicable.
 
2.10
LOCKER ACCESSORlES
A.
Metal Locker Sloped Tops:
 
** NOTE TO SPECIFIER ** Delete the following tops if not desired. Hoods add a finishing touch to lockers installed along walls and in island groups. The slope rise is equivalent to 1/3 the depth of the locker Custom applications include sloping hood splices, valley corners and hip ends all with concealed fasteners.
 
1.
Continuous slope top shall be 18 gauge sheet steel, powder coated to match the color of the lockers. Hoods are 72 inches (1.828 m) in length by depth of locker. For longer lengths, slip joints without visible fasteners at splice locations shall be provided. End closures shall be provided. The slope shall have a rise equal to 1/3 of the locker depth, plus a 1 inch (25 mm) vertical rise at the front.
2.
Individual sloped tops shall be 24 gauge sheet steel, powder coated to match the color of the lockers. Tops shall be formed to a slope which rises 1/3 of the locker depth.
B.
Metal Locker Bases:
 
** NOTE TO SPECIFIER ** Delete the following bases if not desired. Zee bases provide an overhang with toe space, by raising lockers 4 inches (102 mm) off the floor. Front base closed end bases add a finished look by fitting flush between locker legs
 
1.
Base: Zee base shall be 14 gauge sheet steel, powder coated to match the color of the lockers.
2.
Base: Front base/closed end base shall be 18 gauge sheet steel, powder coated to match the color of the lockers. Front bases shall be installed between the front legs without overlap or exposes fasteners. End bases shall be installed between front and rear legs of lockers at end of a row.
 
** NOTE TO SPECIFIER ** Delete the following if fillers if not desired. Vertical fillers enhance the appearance of an installation by covering any objects between lockers and /or filling the gap between lockers and the wall. Fillers shall be formed in an angle and designed to be used with wall angle slip joints to conceal raw edges caused by field cutting and create a solid and smooth finish. Fillers are available in two widths
 
C.
Metal Locker Fillers-Vertical: Fillers shall be 20 gauge sheet steel, powder coated to match the color of the lockers.
1.
Filler Width: 6 inches (152 mm).
2.
Filler Width: 12 inches (305 mm).
 
** NOTE TO SPECIFIER ** Delete the following if recessed trim is not desired. Recess trim provides a neat , framed appearance for recessed lockers. Integral corner caps with hairline joints are reinforced with welded-on splice fingers for application.
 
D.
Metal Locker Recess Trim: Recess trim shall be 18 gauge sheet steel, powder coated to match the color of the lockers.
1.
Side Trim (Trim is handed):
 
** NOTE TO SPECIFIER ** Delete one of the following sizes.
 
a.
3 inches (76 mm) wide by 63 inches (1.60 m) high.
b.
3 inches (76 mm) wide by 75 inches (1.90 m) high.
2.
Top Trim: 74 inches (1.88 m) long by 3 inches (76 mm) high
3.
Splice: 2 inches (50 mm) by 3 inches (76 mm).
 
** NOTE TO SPECIFIER ** Delete benches below if not required. The free standing stainless steel bench can be moveable, or it can be anchored.
 
E.
Benches:
1.
Moveable Stainless Steel Bench: Pedestal shall be 2 inches (50 mm) in diameter, 16 gauge brushed stainless steel formed into the shape of a trapezoid. Bottom shall be 14 inches (356 mm) wide with tow (2) mounting holes. The pedestal shall be 16-1/4 inches (413 mm) high. The top flange shall have four (4) holes for fastening to the bench. Minimum spacing of bench support shall be 4 feet (1219 mm).
2.
Heavy Duty Stationary Bench: The pedestal shall be 1-1/2 inches (38 mm) diameter steel tubing with 10 gauge steel flanges welded to each end. The pedestal shall be 16-1/4 (356 mm) inches high and shall be finished to match the lockers. Minimum spacing of bench support shall be 4 feet (1219 mm).
3.
Wood Bench Tops: Wood bench tops shall be fabricated of hardwood with all corners sanded and rounded and finished with two (2) coats of clear lacquer.
4.
Phenolic Bench Tops: Phenolic bench tops shall be fabricated from 3/4 inches (19mm) plastic laminate faced solid phenolic core with all corners sanded and routed.
5.
Polymer Bench Tops: Polymer bench tops shall be fabricated from water resistant and non-absorbing HDPE with all corners and edges rounded.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
 
6.
Bench Top Width and Depth, Standard Units: 9-1/2 (241 mm) inches deep by 1-1/4 inches (32 mm) thick.
7.
Bench Top Width and Depth, ADA Compliant Units: 12 inches (305 mm) deep by 1-1/4 inches (32 mm) thick.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Fill in blank if length is known.
 
8.
Bench Top Length: As indicated on the Drawings.
9.
Bench Top Length: ______.
 
** NOTE TO SPECIFIER ** Delete the following if built in locks are not desired.
 
F.
Locks:
 
** NOTE TO SPECIFIER ** Delete paragraph below if not desired.
 
1.
Built-In Combination Locks: Built-in combination locks shall have five (5) combination changes and be furnished with master keys. Locks shall be furnished with stainless steel escutcheon plates and dead bolts or spring bolts LH or RH reversible.
 
** NOTE TO SPECIFIER ** Delete paragraph below if not desired. Select flat or grooved keys, key combination and hand desired.
 
2.
Built-In Key Locks: Provide the following with built-in key locks:
a.
Flat keys.
b.
Grooved keys.
c.
Key combination.
d.
All keyed alike.
e.
RH hand dead bolt.
f.
RH reversible dead bolt.
 
** NOTE TO SPECIFIER ** Delete paragraph below if Owner to supply combination padlocks or other type of locking system used.
 
3.
Combination Padlocks: Rust resistant combination padlocks shall be furnished with and without master keying as required. Locks shall be 3-number dialing.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates and bases have been properly prepared.
B.
If substrate and bases are the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
Install lockers and accessories at locations shown in accordance with manufacturer's instructions.
B.
Install lockers level and plumb with flush surfaces and rigid attachment to anchoring surfaces.
C.
Anchor lockers to floor and wall at 48 inches (1.219 m) or less, as recommended by the manufacturer.
D.
Fasten adjoining locker units together to provide rigid installation.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if sloping tops are not specified in Part 2.
 
E.
Install sloping tops and metal fillers using concealed fasteners. Provide flush hairline joints against adjacent surfaces.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if closed bases are not specified in Part 2.
 
F.
Install front bases between legs without overlap or exposed fasteners. Provide end bases on exposed ends.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if benches are not specified in Part 2. Modify if benches are to be moveable.
 
G.
Install benches by fastening bench tops to pedestals and securely anchoring to the floor using appropriate anchors for the floor material.
3.3
ADJUSTING AND CLEANING
A.
Adjust doors and latches to operate without binding. Verify that latches are operating satisfactorily.
B.
Touch-up factory-finish and repair or replace damaged products before Substantial Completion.
3.4
PROTECTION
A.
Protect installed products until completion of project.
END OF SECTION