Download SECTION 10 55 00 POSTAL SPECIALTIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 55 00
POSTAL SPECIALTIES
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Salsbury Industries Inc. - Mailboxes.com; commercial and residential mailboxes and accessories.
This section is based on the products of Salsbury Industries - Mailboxes.com
1010 East 62nd Street
Los Angeles, CA 90001
Toll Free: 1-800-MAILBOX (1-800-624-5269)
Fax: 1-800-624-5299
Email: Salsbury@Mailboxes.com
Website: www.mailboxes.com
[HYPERLINK "http://www.arcat.com/arcatcos/cos35/arc35330.html"Click Here ] for additional information.
In business since 1936, Salsbury Industries is home to both our mailboxes.com and lockers.com on-line catalogs. The industry leader in the manufacturing and distributing of quality commercial and residential mailboxes and custom signage, Salsbury Industries is officially licensed by the USPS to manufacture Cluster Box Units (CBU's). Our company offers a wide variety of USPS approved products.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Cluster Box Units:
1.
Front-loading outdoor mailboxes.
2.
Regency decorative front-loading outdoor mailboxes.
3.
Outdoor parcel lockers.
B.
4C Horizontal Mailboxes:
1.
Pedestal Mounted front-loading interior or exterior mailboxes.
2.
Recessed Mounted front-loading interior or exterior mailboxes.
3.
Recessed Mounted rear-loading interior or exterior mailboxes.
4.
Surface Mounted front-loading interior or exterior mailboxes.
5.
Free-Standing front-loading interior or exterior mailboxes.
C.
4B+ Horizontal Mailboxes:
1.
Front-loading.
2.
Rear-loading.
D.
Vertical Front-Loading Mailboxes:
1.
Surface mounted interior mailboxes.
2.
Recessed mounted interior mailboxes.
E.
Brass Mailboxes:
1.
Front-loading interior mailboxes.
2.
Rear-loading interior mailboxes.
F.
Americana Mailboxes:
1.
Front-loading interior mailboxes.
2.
Rear-loading interior mailboxes.
G.
Specialty Products:
1.
Mail package drops.
2.
Mail chests.
3.
Rotary mail centers.
4.
Roll-A-Bout mail centers.
5.
Courier boxes.
6.
Pedestal drop boxes.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
B.
Section 04 40 00 - Stone Assemblies.
C.
Section 05 40 00 - Cold-Formed Metal Framing.
D.
Section 05 50 00 - Metal Fabrications.
E.
Section 06 10 00 - Rough Carpentry.
F.
Section 09 28 13 - Cementitious Backing Boards.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required.
 
A.
Architectural and Transportation Barriers Compliance Board (ATBCB).
B.
Americans with Disabilities Act Accessibility Guidelines for Buildings and Facilities (ADAAG).
C.
International Building Code (IBC).
D.
ASTM International (ASTM):
1.
ASTM A 666 - Specification for Austenitic Stainless Steel Sheet, Strip, Plate and Flat Bar.
2.
ASTM A 1008 - Specification for Steel, Sheet Cold-Rolled, Carbon, Structural High Strength Low-Allow and High Strength Low-Allow with Improved Formability.
3.
ASTM B 209 - Specification Aluminum and Aluminum Alloy Sheet and Plate.
4.
ASTM B 221 - Specification Aluminum and Aluminum Alloy Extruded Bar, Rods, Wire, Shapes, and Tubes.
E.
United States Postal Service (USPS):
1.
USPS B 1118: United States Postal Service Standard, Cluster Box Units.
2.
USPS STD 4C: United States Postal Service Standard 4C, Wall-Mounted, Surface Mounted and Free-Standing Centralized Mail Receptacles.
3.
USPS STD 4B+: United States Postal Service Standard 4B+ Wall-Mounted Centralized Mail Receptacles.
4.
USPS Postal Bulletin - annual May issue listing approved vertical mailbox manufacturers.
5.
USPS Publication 16.
6.
USPS Regulations.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Construction details, material descriptions, dimensions and finishes.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Shop Drawings: Prepared specifically for this project; show dimensions of mailboxes, wall cuts, and interface with other products.
D.
Verification Samples: For each finish product specified, two samples, minimum size 2 inches (50 mm) square, representing actual color and texture.
1.5
REGULATORY REQUIREMENTS
 
** NOTE TO SPECIFIER ** Delete requirements from the list below that are not actually required. Rear loading units can be accessed by the U.S.P.S. when used in Rotary Mail Centers as manufactured by Salsbury Industries.
 
A.
Comply with USPS-B-1118 Specification.
B.
Comply with Americans with Disabilities Act Accessibility Guidelines (ADAAG).
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer shall have a Quality System in place to ensure and be able to substantiate that manufactured units conform to requirements and match the approved design and must be ISO 9001:2015 certified.
1.7
DELIVERY, STORAGE AND HANDLING
A.
Inspect the materials upon delivery to ensure that specified products have been received.
B.
Store materials protected from exposure to harmful weather conditions.
C.
Handle materials to prevent damage or marring of finish.
1.8
WARRANTY
A.
Manufacturer's standard warranty to repair or replace components of postal specialties that fail in materials or workmanship within one year from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Salsbury Industries, which is located at: 1010 E. 62nd St.; Los Angeles, CA 90001-1598; Toll Free Tel: 800-624-5269; Tel: 323-846-6700; Fax: 800-624-5299; Email: request info (salsbury@mailboxes.com); Web: www.mailboxes.com | www.lockers.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 01 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.2
CLUSTER BOX UNITS
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Front-Loading Outdoor Mailboxes: USPS approved Cluster Box Unit (CBU).
1.
Aluminum construction with one outgoing mail slot.
2.
Hinges: 360 degree wrapped hinges on all doors.
3.
Tenant doors equipped with five-pin cylinder lock cam with dust and rain shield.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
4.
Model 3308, Type I:
a.
Compartments: 8; outgoing mail receptacle: 1; parcel lockers: 2.
5.
Model 3312, Type II:
a.
Compartments: 12; outgoing mail receptacle: 1; parcel lockers: 1.
6.
Model 3316, Type III:
a.
Compartments: 16; outgoing mail receptacle: 1; parcel lockers: 2.
7.
Model 3313, Type IV:
a.
Compartments: 13; outgoing mail receptacle: 1; parcel lockers: 1.
8.
Cabinet: 0.10 inch (2.5 mm) thick welded aluminum sheet.
9.
Doors: Minimum 0.125 inch (3 mm) thick aluminum, with stainless steel hardware and hinges.
10.
Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
 
** NOTE TO SPECIFIER ** Delete pedestal not required.
 
11.
Pedestal: Model 3395 for Types I and II; 28.5 inches (724 mm) high.
12.
Pedestal: Model 3385 for Types III and IV; 14.5 inches (368 mm) high.
13.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Sandstone.
b.
Color: Bronze.
c.
Color: Green.
d.
Color: Black.
e.
Color: White.
f.
Color: Gray.
14.
Box Identifications: Self-adhesive, black text on silver background and weather resistant.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Regency Decorative Front-Loading Outdoor Mailboxes: USPS approved Cluster Box Unit (CBU).
1.
Aluminum with one outgoing mail slot.
2.
Hinges: 360 degree wrapped hinges on all doors.
3.
Tenant doors equipped with five-pin cylinder lock cam with dust and rain shield.
4.
Decorative trim on top and pedestal.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
5.
Model 3308R, Type I:
a.
Compartments: 8; outgoing mail receptacle: 1; parcel lockers: 2.
6.
Model 3312R, Type II:
a.
Compartments: 12; outgoing mail receptacle: 1; parcel lockers: 1.
7.
Model 3316R, Type III:
a.
Compartments: 16; outgoing mail receptacle: 1; parcel lockers: 2.
8.
Model 3313R, Type IV:
a.
Compartments: 13; outgoing mail receptacle: 1; parcel lockers: 1.
9.
Cabinet: 0.10 inch (2.5 mm) thick welded aluminum sheet.
10.
Doors: Minimum 0.125 inch (3 mm) thick aluminum, with stainless steel hardware and hinges.
11.
Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
12.
Pedestal.
13.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Sandstone.
b.
Color: Bronze.
c.
Color: Green.
d.
Color: Black.
e.
Color: White.
14.
Box Identifications: Self-adhesive, black text on silver background and weather resistant.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Outdoor Parcel Lockers: USPS approved; aluminum with two parcel lockers.
1.
Model: 3302.
2.
Compartment Width: 12 inches (305mm).
3.
Compartment Height: 19 inches (502mm).
4.
Compartment Depth: 15 inches (381mm).
5.
Pedestal: 14.5 inches (368 mm) high pedestal.
6.
Cabinet: Heavy duty aluminum sheet.
7.
Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
8.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Sandstone.
b.
Color: Bronze.
c.
Color: Green.
d.
Color: Black.
e.
Color: White.
f.
Color: Gray.
9.
Box Identifications: Self-adhesive, black text on silver background and weather resistant.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
4C HORIZONTAL MAILBOXES
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
4C horizontal pedestal mounted, front-loading, interior or exterior mailboxes complying with USPS-STD-4C.
1.
Heavy duty aluminum construction with stainless steel hardware.
2.
Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
4.
Model: 3400 Series.
 
** NOTE TO SPECIFIER ** Delete module subparagraph not required.
 
a.
Module: As specified on drawings.
b.
Module: _________________.
5.
Indoor or outdoor use.
6.
Mounting: Pedestal mounted on matching pedestal.
7.
Locks: Heavy duty cam lock with dust and rain shield.
8.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Numerical ID decals.
b.
Engraved identifier.
c.
Engraved identifier with black infill.
9.
Mail Distribution:
 
** NOTE TO SPECIFIER ** Delete mail distribution not required. For USPS distribution contact local postmaster for approval.
 
a.
Mail Distribution: USPS.
b.
Mail Distribution: Private.
10.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Sandstone.
b.
Color: Bronze.
c.
Color: White.
d.
Color: Green.
e.
Color: Black.
f.
Color: Gray
g.
Color: Selected from manufacturer's custom powder coated colors.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
11.
Configuration: 1 door wide - single column.
12.
Configuration: 2 doors wide - double column.
13.
Installation fasteners: Not supplied.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
4C horizontal recessed mounted, front-loading, interior or exterior mailboxes complying with USPS-STD-4C.
1.
Aluminum construction, multiple compartments enclosed within recessed wall box.
2.
Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
4.
Model: 3700 Series.
 
** NOTE TO SPECIFIER ** Delete module subparagraph not required.
 
a.
Module: As specified on drawings.
b.
Module: _________________.
5.
Mounting: Recessed mounted.
6.
Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
7.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Numerical ID decals.
b.
Engraved identifier.
c.
Engraved identifier with black infill.
8.
Mail Distribution:
 
** NOTE TO SPECIFIER ** Delete mail distribution not required.
 
a.
Mail Distribution: USPS.
b.
Mail Distribution: Private.
9.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Aluminum.
b.
Color: Bronze.
c.
Color: Gold.
d.
Color: Sandstone.
e.
Color: Selected from manufacturer's custom powder coated colors.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
C.
4C horizontal recessed mounted, rear-loading, interior or exterior mailboxes complying with USPS-STD-4C.
1.
Aluminum construction, multiple compartments enclosed within recessed wall box.
2.
Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
4.
Model: 3700 Series.
 
** NOTE TO SPECIFIER ** Delete module subparagraph not required.
 
a.
Module: As specified on drawings.
b.
Module: _________________.
5.
Mounting: Recessed mounted.
6.
Locks: 5-pin cylinder cam lock with spring-loaded cover on each unit, 3 keys each lock; USPS-1172 910B lock.
7.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete sub paragraphs not required.
 
a.
Numerical ID decals.
b.
Engraved identifier.
c.
Engraved identifier with black infill.
8.
Mail Distribution:
 
** NOTE TO SPECIFIER ** Delete mail distribution not required.
 
a.
Mail Distribution: USPS.
b.
Mail Distribution: Private.
9.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Aluminum.
b.
Color: Bronze.
c.
Color: Gold.
d.
Color: Sandstone.
e.
Color: Selected from manufacturer's custom powder coated colors.
10.
Rear-Loading Door:
a.
Construction: Aluminum sheet. Full-length, aluminum continuous piano hinge on one side and positive-latching mechanism on the other.
1)
Door to open not less than 90 degrees and remain open while depositing mail.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
D.
4C horizontal surface mounted, front-loading, interior or exterior mailboxes complying with USPS-STD-4C.
1.
Heavy duty aluminum construction designed to mount Salsbury 3700 Series front loading 4C standard and custom horizontal mailboxes to the a vertical surface. Mailboxes sold separately.
a.
Models accommodate each of the Salsbury 3700 Series horizontal mailbox heights.
b.
Horizontal 4C standard and custom mailboxes easily fit into the fully assembled enclosures with included mounting hardware and are ideal when space is limited.
2.
Model: 3800 Series.
 
** NOTE TO SPECIFIER ** Delete module subparagraph not required.
 
a.
Module: As specified on drawings.
b.
Module: _________________.
3.
Indoor or outdoor use.
4.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Aluminum.
b.
Color: Bronze.
c.
Color: Gold.
d.
Color: Sandstone.
e.
Color: Selected from manufacturer's custom powder coated colors.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
5.
Configuration: 1 door wide - single column.
6.
Configuration: 2 doors wide - double column.
7.
Installation fasteners: Not supplied.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
E.
4C horizontal free-standing, front-loading, interior or exterior mailboxes complying with USPS-STD-4C.
1.
Heavy duty aluminum construction designed to mount Salsbury 3700 Series front loading 4C standard and custom horizontal mailboxes to the ground. Mailboxes sold separately.
2.
Models accommodate each of the Salsbury 3700 Series horizontal mailbox heights.
3.
4C standard and custom horizontal mailboxes easily fit into the fully assembled enclosures with included mounting hardware and are ideal when space is limited.
4.
Model: 3900 Series.
 
** NOTE TO SPECIFIER ** Delete module subparagraph not required.
 
a.
Module: As specified on drawings.
b.
Module: _________________.
5.
Indoor or outdoor use.
6.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Aluminum.
b.
Color: Bronze.
c.
Color: Gold.
d.
Color: Sandstone.
e.
Color: Selected from manufacturer's custom powder coated colors.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
7.
Configuration: 1 door wide - single column.
8.
Configuration: 2 doors wide - double column.
9.
Installation fasteners: Not supplied.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
4B+ HORIZONTAL MAILBOXES
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Front-loading horizontal mailboxes complying with USPS-STD-4B+ as manufactured by Salsbury Industries.
1.
Aluminum construction, multiple compartments enclosed within recessed wall box.
2.
Provide:
a.
Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments.
b.
Access to each compartment for removing mail by swinging compartment door.
3.
Model: 3600FL Series.
4.
Number of Units: As specified on drawings.
5.
Number of Units High: _____.
6.
Number of Units Wide: _____.
7.
Size of door opening:
 
** NOTE TO SPECIFIER ** Delete door openings not required.
 
a.
"A" door (W x H): 6.5 x 5.25 in (165 x 133 mm).
b.
"B" door (W x H): 13 x 5.25 in (330 x 133 mm).
c.
"C" door (W x H): 6.5 x 10.75 in (165 x 273 mm).
d.
"D" door (W x H): 13 x 10.75 in (330 x 273 mm).
8.
Mounting: Recessed mounted.
9.
Locks: 5-pin cylinder cam lock on each unit, 2 keys each lock, 1,000 key changes.
10.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Clear plastic window number slots.
b.
Engraved numbers.
c.
Engraved numbers with black infill.
d.
Engraved numbers on placards.
11.
Mail Distribution:
 
** NOTE TO SPECIFIER ** Delete mail distribution not required.
 
a.
Mail Distribution: USPS.
b.
Mail Distribution: Private.
12.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Aluminum.
b.
Color: Bronze.
c.
Color: Gold.
d.
Color: Sandstone.
e.
Color: Selected from manufacturer's custom powder coated colors.
13.
Rear of unit: Solid non-removable back.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Rear-loading horizontal mailboxes complying with USPS-STD-4B+ as manufactured by Salsbury Industries.
1.
Aluminum construction, multiple compartments enclosed within recessed wall box.
2.
Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
4.
Model: 3600RL Series.
5.
Total number of units: as specified on drawings.
6.
Number of Units High: _____.
7.
Number of Units Wide: _____.
8.
Size of door opening:
 
** NOTE TO SPECIFIER ** Delete door openings not required.
 
a.
"A" door (W x H): 6.5 x 5.25 in (165 x 133 mm).
b.
"B" door (W x H): 13 x 5.25 in (330 x 133 mm).
c.
"C" door (W x H): 6.5 x 10.75 in (165 x 273 mm).
d.
"D" door (W x H): 13 x 10.75 in (330 x 273 mm).
9.
Mounting: Recessed mounted.
10.
Locks: 5-pin cylinder cam lock on each unit, 2 keys each lock, 1,000 key changes.
11.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete sub paragraphs not required.
 
a.
Clear plastic window number slots.
b.
Engraved numbers.
c.
Engraved numbers with black infill.
d.
Engraved numbers on placards.
12.
Mail Distribution:
 
** NOTE TO SPECIFIER ** Delete mail distribution not required.
 
a.
Mail Distribution: USPS.
b.
Mail Distribution: Private.
13.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Aluminum.
b.
Color: Bronze.
c.
Color: Gold.
d.
Color: Sandstone.
e.
Color: Selected from manufacturer's custom powder coated colors.
14.
Rear-Loading Door: Removable lift-off, fabricated from aluminum sheet.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.5
VERTICAL FRONT-LOADING MAILBOXES
A.
Vertical front-loading mailboxes with extruded aluminum doors.
1.
Aluminum construction, multiple compartments enclosed within recessed wall box.
2.
Access to compartments for distributing incoming mail from the front of unit with accessibility to entire group of compartments.
3.
Mailbox Doors (W x H): 5.5 x 16.25 in (140 x 413 mm).
 
** NOTE TO SPECIFIER ** Delete models not required.
 
4.
Model 3507: 7 Door Unit.
5.
Model 3506: 6 Door Unit.
6.
Model 3505: 5 Door Unit.
7.
Model 3504: 4 Door Unit.
8.
Model 3503: 3 Door Unit.
9.
Mail Distribution:
 
** NOTE TO SPECIFIER ** Delete mail distribution not required.
 
a.
USPS Approved Units.
b.
Private Delivery Units.
10.
Mounting:
 
** NOTE TO SPECIFIER ** Delete mounting type not required.
 
a.
Surface Mounted: With manufacturer enclosure.
b.
Recessed Mounted: Into wall.
11.
Locks: 5-pin cylinder cam lock, 2 keys per lock.
12.
Box Identification: Engraved Placard.
13.
Compartment Material and Finish: Anodized aluminum; unfinished surface.
14.
Door and Trim Material and Finish: Die-cast aluminum with powder coated finish.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Aluminum.
b.
Color: Brass.
c.
Color: Bronze.
d.
Color: Sandstone.
e.
Color: Green.
15.
Accessories:
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
a.
Master Commercial Lock (Private Mail Distribution only).
b.
Key Blanks.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.6
BRASS MAILBOXES
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Private Delivery Front-Loading Brass Mailboxes: Multiple compartments enclosed within a recessed wall box.
1.
Mailboxes with die-cast brass doors as manufactured by Salsbury Industries.
2.
Access to compartments for distributing incoming mail from front of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
 
** NOTE TO SPECIFIER ** Delete models not required. All units have the same outside dimensions.
 
4.
Model 2030FL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors.
5.
Model 2016FL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors.
6.
Model 2014FL:
a.
Doors (W x H): 5.5 by 6 in (127 by 152 mm), 12 doors.
b.
Doors (W x H): 11 by 6 in (279 by 152 mm), 2 doors.
7.
Model 2008FL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors.
8.
Mounting: Recessed mounted.
9.
Locks:
 
** NOTE TO SPECIFIER ** Delete items not required.
 
a.
Key Lock: 5-pin cylinder cam lock, 2 keys per lock.
b.
Combination Lock: Three digit single dial with spring latch and automatic throw-off.
c.
Non-locking thumb latch.
10.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Engraved Plastic Windows:
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs below.
 
1)
Clear window.
2)
Tan-colored window.
b.
Self-adhesive numbers.
c.
Label holders.
11.
Mail Distribution: Private.
12.
Compartment Material and Finish: 20 gauge steel with powder coated tan finish.
13.
Door Material and Finish: Die-cast solid brass with 1/4 in (6 mm) thick clear glass window.
14.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Trim kit.
b.
Key blanks.
c.
Plastic Windows.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Private Delivery Rear-Loading Brass Mailboxes: Multiple compartments enclosed within recessed wall box.
1.
Mailboxes with die-cast brass doors as manufactured by Salsbury Industries.
2.
Access to compartments for distributing incoming mail from rear of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
 
** NOTE TO SPECIFIER ** Delete models not required. All units have the same outside dimensions.
 
4.
Model 2030RL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors.
5.
Model 2016RL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors.
6.
Model 2014RL:
a.
Doors (W x H): 5.5 by 6 in (127 by 152 mm), 12 doors.
b.
Doors (W x H): 11 by 6 in (279 by 152 mm), 2 doors.
7.
Model 2008RL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors.
8.
Mounting: Recessed mounted.
9.
Locks:
 
** NOTE TO SPECIFIER ** Delete subparagraphs below not required.
 
a.
Key Lock: 5-pin cylinder cam lock, 2 keys per lock.
b.
Combination Lock: Three digit single dial with spring latch and automatic throw-off.
c.
Non-locking thumb latch.
10.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete subparagraphs below not required.
 
a.
Engraved Plastic Windows:
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs below.
 
1)
Clear window.
2)
Tan-colored window.
b.
Self-adhesive numbers.
c.
Label holders.
 
** NOTE TO SPECIFIER ** Rear loading units can be accessed by the U.S.P.S. when used in Rotary Mail Centers as manufactured by Salsbury Industries.
 
11.
Mail Distribution: Private.
12.
Compartment Material and Finish: 20 gauge steel with powder coated tan finish.
13.
Door Material and Finish: Die-cast solid brass with 1/4 in (6 mm) thick clear glass window.
14.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Hinged locking rear cover.
b.
Trim kit.
c.
Key blanks.
d.
Plastic Windows.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.7
AMERICANA MAILBOXES
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Private Delivery Front-Loading Americana Mailboxes: Multiple compartments enclosed within a recessed wall box.
1.
Mailboxes with die-cast aluminum doors as manufactured by Salsbury Industries.
2.
Access to compartments for distributing incoming mail from the front of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
 
** NOTE TO SPECIFIER ** Delete models not required. All units have the same outside dimensions.
 
4.
Model 2130FL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors.
5.
Model 2116FL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors.
6.
Model 2114FL:
a.
Doors (W x H): 5.5 by 6 in (127 by 152 mm), 12 doors.
b.
Doors (W x H): 11 by 6 in (279 by 152 mm), 2 doors.
7.
Model 2108FL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors.
8.
Mounting: Recessed mounted.
9.
Locks:
 
** NOTE TO SPECIFIER ** Delete subparagraph not required.
 
a.
Key Lock: 5-pin cylinder cam lock, 2 keys per lock.
b.
Non-locking thumb latch.
10.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete one of the two following subparagraphs.
 
a.
Engraved Placard: Tan.
b.
Engraved Doors.
11.
Mail Distribution: Private.
12.
Compartment Material and Finish: 20 gauge steel with powder coated tan finish.
13.
Door Material and Finish: Die-cast aluminum with powder coated gold finish.
14.
Accessories:
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
a.
Trim kit.
b.
Key blanks.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Private Delivery Rear-Loading Americana Mailboxes: Multiple compartments enclosed within a recessed wall box.
1.
Mailboxes with die-cast aluminum doors as manufactured by Salsbury Industries.
2.
Access to compartments for distributing incoming mail from the rear of unit with accessibility to entire group of compartments.
3.
Access to each compartment for removing mail by swinging compartment door.
 
** NOTE TO SPECIFIER ** Delete models not required. All units have the same outside dimensions.
 
4.
Model 2130RL: Doors (W x H); 3.5 by 5 in (89 by 127 mm), 30 doors.
5.
Model 2116RL: Doors (W x H); 5.5 by 6 in (127 by 152 mm), 16 doors.
6.
Model 2114RL:
a.
Doors (W x H): 5.5 by 6 in (127 by 152 mm), 12 doors.
b.
Doors (W x H): 11 by 6 in (279 by 152 mm), 2 doors.
7.
Model 2108RL: Doors (W x H); 11 by 6 in (279 by 152 mm), 8 doors.
8.
Mounting: Recessed mounted.
9.
Locks:
 
** NOTE TO SPECIFIER ** Delete subparagraph below not required.
 
a.
Key Lock: 5-pin cylinder cam lock, 2 keys per lock.
b.
Non-locking thumb latch.
10.
Box Identification:
 
** NOTE TO SPECIFIER ** Delete one of the two following paragraphs.
 
a.
Engraved Placard: Tan.
b.
Engraved Doors.
 
** NOTE TO SPECIFIER ** Rear loading units can be accessed by the U.S.P.S. when used in Rotary Mail Centers as manufactured by Salsbury Industries.
 
11.
Mail Distribution: Private.
12.
Compartment Material and Finish: 20 gauge steel with powder coated tan finish.
13.
Door Material and Finish: Die-cast aluminum with powder coated gold finish.
14.
Accessories:
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
a.
Trim kit.
b.
Key blanks.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.8
SPECIALTY PRODUCTS
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
A.
Mail Package Drops: Model 4375 as manufactured by Salsbury Industries.
1.
Complies with USPS-STD-7B Specifications. Master postal lock not required.
2.
Construction: Aluminum.
a.
(W x H x D): 14.375 x 36 x 23 in (365 x 914 x 584 mm).
3.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Black.
b.
Color: Green.
c.
Color: Silver.
d.
Color: White.
4.
Includes outgoing mail tray and adjustable red signal flag.
5.
Access Doors: Front and rear access. 2 keys per door (keyed alike).
6.
Mail is deposited through a non-locking access panel on the front
7.
Options:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
a.
Bolt mounted or in-ground mounted standard pedestal.
b.
Custom engraved placards.
c.
Custom vinyl numbers and letter.
d.
Non-locking thumb latches.
e.
Replacement locks.
f.
Replacement red signal flag.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
B.
Mail Chests: Model 4350 as manufactured by Salsbury Industries.
1.
Complies with USPS-STD-7B Specifications. Master postal lock not required.
2.
Construction: Aluminum.
a.
(W x H x D): 14.375 x 17.25 x 23 in (365 x 438 x 584 mm).
3.
Finish: Powder coated.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Black.
b.
Color: Green.
c.
Color: Silver.
d.
Color: White.
4.
Includes outgoing mail tray and adjustable red signal flag.
5.
Access Doors: Front and rear access. 2 keys per door (keyed alike).
6.
Mail is deposited through a non-locking access panel on the front.
7.
Options:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
a.
Pedestal: Bolt mounted.
b.
Pedestal: In-ground mounted.
c.
Spreaders: For mounting multiple mail chests on pedestal.
d.
Newspaper holder.
e.
Custom engraved placards.
f.
Custom vinyl numbers and letters.
g.
Non-locking thumb latches.
h.
Replacement locks.
i.
Replacement red signal flag.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
C.
Rotary Mail Centers:
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
1.
Aluminum style, private access model 3100.
a.
Free standing mail centers for private access.
b.
Construction: 16 gauge steel.
1)
(W x H x D): 30 x 74 x 24 in (762 x 1880 x 610 mm).
2)
Accommodates a combination of: (order separately).
 
** NOTE TO SPECIFIER ** Delete options not required.
 
a)
Five aluminum rack ladder system mailboxes.
b)
Parcel lockers.
c)
Drop boxes.
d)
Data distribution system boxes.
c.
Finish: Vinyl.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
1)
Color: White.
2)
Color: Blue.
3)
Color: Oak.
4)
Color: Slate.
5)
Color: Walnut.
d.
Inner cabinet rotates 180 degrees so rear of mailboxes face the front for mail distribution.
e.
Includes a master commercial lock, with 2 keys.
 
** NOTE TO SPECIFIER ** Delete subparagraph if not required.
 
2.
Brass/Americana style, private access model 3150.
a.
Free standing mail centers for private access.
b.
Construction: 16 gauge steel.
1)
(W x H x D): 30 x 74 x 24 in (762 x 1880 x 610 mm).
 
** NOTE TO SPECIFIER ** Delete one of the following two subparagraphs.
 
2)
Accommodates 2 brass rear loading mailbox units, ordered separately.
3)
Accommodates 2 Americana rear loading mailbox units, ordered separately.
c.
Finish: Vinyl.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
1)
Color: White.
2)
Color: Blue.
3)
Color: Oak.
4)
Color: Slate.
5)
Color: Walnut.
d.
Inner cabinet rotates 180 degrees so rear of mailboxes face the front for mail distribution.
e.
Includes a master commercial lock, with 2 keys.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
D.
Roll-A-Bout Mail Centers: Aluminum style, private access model 2300 as manufactured by Salsbury Industries.
1.
Free standing rolling mail centers for private access. Utilizes casters for mobility.
2.
Construction: 18 gauge steel.
a.
(W x H x D): 25.5 x 67 x 16.5 in (648 x 1702 x 419 mm).
b.
Accommodates a combination of: (order separately).
 
** NOTE TO SPECIFIER ** Delete options not required.
 
1)
Five aluminum rack ladder system mailboxes.
2)
Parcel lockers.
3)
Drop boxes.
4)
Data distribution system boxes.
3.
Finish: Powder coat. Black.
4.
Rear door access that is locked by placing a standard padlock through a steel hasp. Padlock not included.
E.
Roll-A-Bout Mail Centers: Brass/Americana style, private access model 2350 as manufactured by Salsbury Industries.
1.
Free standing rolling mail centers for private access. Utilizes casters for mobility.
2.
Construction: 18 gauge steel.
a.
(W x H x D): 26 x 62 x 16 in (660 x 1575 x 406 mm).
b.
Accommodates a combination of two Brass/Americana style rear loading mailbox units (order separately).
 
** NOTE TO SPECIFIER ** Delete options not required.
 
3.
Finish: Powder coat. Black.
4.
Rear door access that is locked by placing a standard padlock through a steel hasp. Padlock not included.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
F.
Courier Boxes: Private access model 4975 as manufactured by Salsbury Industries.
1.
Construction: 14 gauge steel.
a.
(W x H x D): 20 x 49 x 26 in (508 x 1245 x 660 mm).
b.
Package Drop Opening (W x H): 15.75 x 7 in (400 x 178 mm).
c.
User Access Opening (W x H): 15.75 x 11.75 in (400 x 298 mm).
2.
Finish: Powder coat.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Blue.
b.
Gray.
c.
White.
d.
Primer.
3.
Equipped with a 3 point locking mechanism, with 3 keys.
4.
Options:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
a.
Custom engraved placards.
b.
Custom colors.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
G.
Pedestal Drop Boxes. Private access as manufactured by Salsbury Industries.
1.
Construction: Aluminum.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
2.
Model 4275 Regular (W x H x D): 15.75 x 55.5 x 19 in (400 x 1410 483 mm).
a.
Mail Slot (W x H): 12 x 2 in (305 x 51 mm).
3.
Model 4276 Large (W x H x D): 23 x 55.5 x 19 in (584 x 1410 x 483 mm).
a.
Mail Slot (W x H): 18 x 2 in (457 x 51 mm).
4.
Model 4277 Jumbo (W x H x D): 30.25 x 55.5 x 19 in (768 x 1410 x 483 mm).
a.
Mail Slot (W x H): 20 x 2 in (508 x 51 mm).
5.
Height: 27 in (686 mm).
6.
Access: From rear through a 2 point latching master door.
7.
Lock: "T" handle lock. with 2 keys.
8.
Weather Protection: Hood and front mail flap.
9.
Finish: Powder coat.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Blue.
b.
Gray.
c.
White.
d.
Primer.
10.
Equipped with a 3 point locking mechanism, with 3 keys.
11.
Options:
 
** NOTE TO SPECIFIER ** Delete options not required.
 
a.
Replacement pedestal.
b.
Custom engraved placards.
c.
Custom colors.
d.
Access: Rear and front, no slot.
e.
Access: Rear and front with slot.
f.
Access: Rear. Two front doors, each with a slot.
g.
Access: Rear. Four.
h.
Access: Front, solid rear, no slot.
i.
No slots.
j.
Custom Slots: ______.
k.
Lock - Standard T-Handle Replacement.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.2
INSTALLATION
A.
Install products in strict accordance with manufacturer's instructions, recommendations, and approved submittals.
B.
Test for proper operation and adjust until satisfactory results are obtained.
3.3
PROTECTION OF INSTALLED PRODUCTS
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before substantial completion.
END OF SECTION