Download SECTION 10 56 29.29 CART CORRALS AND RETURN STATIONS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 56 29.29
CART CORRALS AND RETURN STATIONS
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER **McCue Corp.; cart corrals and return stations.
This section is based on the products of McCue Corp. which is located at:
13 Centennial Dr.
Peabody, MA 01960
Toll Free: (800) 800-8503
Tel: (978) 741-8500
Fax: (978) 741-2542
Email:customercare@mccue.com
Web:www.mccue.com
Click Here for additional information.
McCue creates new, innovative products that provide the highest-quality asset protection and damage prevention for your business. We help you protect your building, your equipment, and your people and your vendors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete product types not required.
 
A.
Cart corrals and return stations.
B.
Parking lot signs.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section - .
B.
Section - .
C.
Section 32 16 13.33 - Asphalt Curbs.
D.
Section 10 26 13 - Corner Guards.
E.
Section 10 26 41 - Bullet Resistant Panels.
F.
Section 10 26 41 - Bullet Resistant Panels.
G.
Section - .
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Submit data on each type of product and accessory.
1.
Storage and handling requirements and recommendations.
2.
Preparation and installation instructions and recommendations.
3.
Cleaning methods.
1.4
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
1.
Store in covered area away from direct sunlight.
B.
Store materials in manufacturer's original sealed, labeled packaging until ready for installation and in accordance with manufacturer's instructions. Protect from damage.
1.5
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
** NOTE TO SPECIFIER ** We stand behind every product we offer. It's as simple as that. If a product has a defect in materials or workmanship, we will, for a period of twelve months, replace the product at no cost to you. All issues will be rectified within (30) days from the time you alert us there is a problem. We cannot, however, be responsible for any misuse or misapplication of our products. Delete warranty if not required.
 
1.6
WARRANTY
A.
Warranty: Manufacturer's standard form against defects in material and workmanship.
B.
Warranty Period: One year from date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: McCue Corp., which is located at: 13 Centennial Dr.; Peabody, MA 01960; Toll Free Tel: 800-800-8503; Tel: 978-741-8500; Fax: 978-741-2542; Email: request info (rwest@mccue.com); Web: www.mccuecorp.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
CART CORRALS AND RETURN STATIONS
 
** NOTE TO SPECIFIER ** CartMagnet is attractive to shoppers and captivating to carts. This highly-visible and brand-enhancing cart corral is the cost-effective solution to stray shopping carts taking up valuable parking space. Delete if not required.
 
A.
Basis of Design: CartMagnet Cart Corral as manufactured by McCue Corp:
1.
Materials: Galvanized Steel and HDPE.
2.
Colorful sign is easy to see over vehicles.
3.
Top-lock construction stabilizes the cart corral overhead so there is no ground frame to trip customers.
4.
Components:
a.
Frame: Galvanized steel.
 
** NOTE TO SPECIFIER ** Front sign is optional. Delete if not required.
 
b.
Front Sign: HDPE.
 
** NOTE TO SPECIFIER ** Graphics for signs are customizable. Delete option not required.
 
1)
Graphics: Cart symbol.
2)
Custom Graphics.
 
** NOTE TO SPECIFIER ** Side sign is optional. Delete if not required.
 
c.
Side Signs: HDPE.
 
** NOTE TO SPECIFIER ** Graphics for signs are customizable. Delete option not required.
 
1)
Graphics: Cart symbol.
2)
Custom Graphics.
5.
Configuration: 3-Cart Wide Cart Magnet:
a.
Width: 7'-5" (2261 mm).
b.
Height: 8'-9" (2559 mm).
c.
Length: 12'-4" (3750 mm).
d.
Capacity: 30-36 carts.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
6.
Color: 214 Forest Green.
7.
Color: 521 Red.
8.
Color: 716 Blue.
9.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** CartMagnet is attractive to shoppers and captivating to carts. This highly-visible and brand-enhancing cart corral is the cost-effective solution to stray shopping carts taking up valuable parking space. HDPE bumpers cover the cart corral side rails protecting car doors from scratches and dings. Delete if not required.
 
B.
Basis of Design: CartMagnet Bumper Cart Corral as manufactured by McCue Corp:
1.
Materials: Galvanized steel and HDPE.
2.
Colorful sign is easy to see over vehicles.
3.
Top-lock construction stabilizes the cart corral overhead so there is no ground frame to trip customers.
4.
Components:
a.
Frame: Galvanized steel.
b.
Bumpers: HDPE.
 
** NOTE TO SPECIFIER ** Front sign is optional. Delete if not required.
 
c.
Front Sign: HDPE.
 
** NOTE TO SPECIFIER ** Graphics for signs are customizable. Delete option not required.
 
1)
Graphics: Cart symbol.
2)
Custom Graphics.
 
** NOTE TO SPECIFIER ** Side sign is optional. Delete if not required.
 
d.
Side Signs: HDPE.
 
** NOTE TO SPECIFIER ** Graphics for signs are customizable. Delete option not required.
 
1)
Graphics: Cart symbol.
2)
Custom Graphics.
5.
Configuration: 3-Cart Wide Cart Magnet:
a.
Width: 7'-5" (2261 mm).
b.
Height: 8'-9" (2559 mm).
c.
Length: 12'-4" (3750 mm).
d.
Capacity: 30-36 carts.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
6.
Color: 214 Forest Green.
7.
Color: 521 Red.
8.
Color: 716 Blue.
9.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** Designed and engineered for exceptional durability, the Bollard CartMagnet dramatically increases voluntary cart return and can easily be seen over the highest SUVs and mini-vans. We've eliminated tripping hazards by removing ground frames. We've added strength and stability to the unit with top crossbars and stop bars. Delete if not required.
 
C.
Basis of Design: Bollard CartMagnet Cart Corral as manufactured by McCue Corp:
1.
Materials: Galvanized steel and HDPE.
2.
Sign is easy to see over vehicles.
3.
Top crossbars and stop bars stabilize the cart corral so there is no ground frame to trip customers.
4.
Surface Mounted: Metal cleats dig into the asphalt to minimize movement inside the parking space.
5.
Components:
a.
Frame: Bollard and rail construction.
1)
Galvanized steel side rails interlock with swaging technology.
2)
Bollards: HDPE.
b.
Front Sign: HDPE.
 
** NOTE TO SPECIFIER ** Delete graphics option not required.
 
1)
Standard Graphics.
2)
Custom Graphics: _____.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
6.
Configuration: Standard:
a.
Width: 91.63 inches (2327 mm).
b.
Height: 98 inches (2487 mm).
c.
Length: 178.13 inches (4524 mm).
d.
Capacity: 36 Carts
7.
Configuration: Back to Back.
a.
Width: 91.63 inches (2327 mm).
b.
Height: 98 inches (2487 mm).
c.
Length: 364 (9246mm)
d.
Capacity: 72 carts
 
** NOTE TO SPECIFIER ** Delete color option not required.
 
8.
Color: Black.
9.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** If you have a store with limited outdoor or indoor space & no place to corral your shopping carts, then the CartMagnet Sidewalk unit is the ideal cart corral. Delete if not required.
 
D.
Basis of Design: CartMagnet Sidewalk Cart Corral as manufactured by McCue Corp:
1.
Material: Galvanized steel.
2.
Modular design offers length options.
 
** NOTE TO SPECIFIER ** Select required configuration. Delete configuration not required.
 
3.
Configuration: Single Cart Width CMP1-SIDEWALK:
a.
Width: 34 inches (864 mm).
b.
Length: 8 feet (2442 mm).
c.
Height: 31-1/2 inches (800 mm).
d.
Capacity: 6 carts.
4.
Configuration: Double Cart Width CMP2-SIDEWALK:
a.
Width: 61 inches (1549 mm).
b.
Length: 8 feet (2442 mm).
c.
Height: 31-1/2 inches (800 mm).
d.
Capacity: 12 carts.
 
** NOTE TO SPECIFIER ** Extender Kits are optional. Delete if not required.
 
5.
Extender Kits:
 
** NOTE TO SPECIFIER ** Select quantity required. Delete options not required.
 
a.
Quantity: 1 kit.
b.
Quantity: 2 kits.
c.
Quantity: 3 kits.
d.
Quantity: _____.
e.
Length: 48 inches (1218 mm).
f.
Height: 31-1/2 inches (800 mm).
 
** NOTE TO SPECIFIER ** A cart corral designed for premium curb appeal and engineered for exceptional durability, the CartPark Architectural Open dramatically increases voluntary cart return. That means your parking lot is clean and inviting. Delete if not required.
 
E.
Basis of Design: CartPark Architectural Open as manufactured by McCue Corp:
1.
Materials: Aluminum.
2.
Surface mounted: Metal Cleats dig into asphalt to minimize movement inside the parking space.
3.
Top and end rails stabilize the cart corral so there is no ground frame to trip customers.
4.
Components:
a.
Frame: Aluminum with dark bronze and mill finish.
b.
Posts: Aluminum.
 
** NOTE TO SPECIFIER ** Dark Bronze finish is standard, wood grain finish is optional. Delete option not required.
 
1)
Finish: Dark bronze anodized.
2)
Finish: Wood grain.
 
** NOTE TO SPECIFIER ** Sign with standard graphics is standard, custom graphics and back-lit sign are optional. Delete options not required.
 
c.
Sign: Standard graphics.
d.
Sign: Custom graphics.
e.
Backlit LED Sign:
1)
Solar power kit.
2)
Graphics: Standard.
3)
Graphics: Custom.
5.
Width: 95.43 inches (2424 mm).
6.
Height: 98.0 inches (2489 mm).
7.
Length: 164.25 inches (4172 mm).
8.
Capacity: 36 carts.
 
** NOTE TO SPECIFIER ** A cart corral designed for premium curb appeal and engineered for exceptional durability, the CartPark Architectural dramatically increases voluntary cart return. That means your carts are sheltered from the elements, your parking lot is clean and inviting, and your customers' cars are safe from dentsprotecting your bottom line. Delete if not required.
 
F.
Basis of Design: CartPark Architectural Peaked as manufactured by McCue Corp:
1.
Materials: Aluminum, HDPE, and Acrylic.
2.
Surface mounted.
3.
Top and end rails stabilize the cart corral so there is no ground frame to trip customers.
4.
Designed to withstand heavy snow loads and winds up to 130 mph.
5.
Components:
a.
Frame: Aluminum with dark bronze anodized finish.
b.
Roof Panels: High impact acrylic.
c.
Barriers: HDPE, black.
 
** NOTE TO SPECIFIER ** Weather panels, lattice, and custom graphics are optional. Delete options not required.
 
d.
Side Weather Panels: Set of two, clear plastic.
e.
End Weather Panel: Clear plastic.
f.
Lattice: Set of four, dark bronze anodized aluminum.
g.
Custom Graphics.
 
** NOTE TO SPECIFIER ** Select required configuration. Delete configuration not required.
 
6.
Configuration: Single Unit:
a.
Width: 104 inches (2642 mm).
b.
Height: 107.05 inches (2719 mm).
c.
Length: 164 inches (4166 mm).
d.
Capacity: 36 carts.
7.
Configuration: Back to Back Unit:
a.
Width: 104 inches (2642 mm).
b.
Height: 107.05 inches (2719 mm).
c.
Length: 330.0 inches (8383 mm).
d.
Capacity: 72 carts.
 
** NOTE TO SPECIFIER ** A cart corral designed for premium curb appeal and engineered for exceptional durability. With the ability to customize, CartPark Architectural Shed Roof extends your brand to the outside, because customer experience begins and ends in your parking lo. Delete if not required.
 
G.
Basis of Design: CartPark Architectural Shed Roof as manufactured by McCue Corp:
1.
Materials: Aluminum, HDPE, and Acrylic.
2.
Surface mounted.
3.
Top and end rails stabilize the cart corral so there is no ground frame to trip customers.
4.
Components:
a.
Frame: Aluminum with dark bronze anodized finish.
 
** NOTE TO SPECIFIER ** Select finish option required. Delete options not required.
 
1)
Finish: Dark bronze anodized.
2)
Custom Finish: _____.
b.
Roof Panels: High impact acrylic.
c.
Barriers: HDPE.
 
** NOTE TO SPECIFIER ** Select color option required. Delete options not required.
 
1)
Color: Black.
2)
Custom Color: _____.
 
** NOTE TO SPECIFIER ** Side frames, end frames, and custom graphics are optional. Delete options not required.
 
d.
Side Panel Frame: Anodized aluminum, color to match frame.
e.
End Panel Frame: Anodized aluminum, color to match frame.
f.
Custom Graphics: _____.
 
** NOTE TO SPECIFIER ** Select required configuration. Delete configuration not required.
 
5.
Configuration: Single Unit:
a.
Width: 108.28 inches (2750 mm).
b.
Height: 104.3 inches (2649 mm).
c.
Length: 164 inches (4166 mm).
d.
Capacity: 36 carts.
6.
Configuration: Back to Back Unit:
a.
Width: 108.28 inches (2750 mm).
b.
Height: 104.3 inches (2649mm).
c.
Length: 328.41 inches (8342 mm).
d.
Capacity: 72 carts.
 
** NOTE TO SPECIFIER ** Chipping a car door on a cart corral is not the way to begin a positive shopping experience. That's why the sides of CartPark Bumper are made of one big bumper. The brightly-colored dual signs are situated at the front of the corral, high enough to be seen over vans and SUVs. Delete if not required.
 
H.
Basis of Design: CartPark Bumper as manufactured by McCue Corp:
1.
Materials: Galvanized steel pipe and HDPE.
2.
Colorful signs are easy to see over vehicles.
3.
Top-lock construction stabilizes the cart corral overhead so there is no ground frame to trip customers.
4.
Molded side bumpers protect car doors from dings and dents.
5.
Components:
a.
Frame: Galvanized steel.
b.
Bumpers: HDPE.
c.
Side Signs: HDPE.
 
** NOTE TO SPECIFIER ** Graphics for signs are customizable. Delete option not required.
 
1)
Graphics: Cart symbol.
2)
Custom Graphics.
 
** NOTE TO SPECIFIER ** Select required configuration. Delete configuration not required.
 
6.
Configuration: Single cart width, single entry:
a.
Width: 3'-6" (1016 mm).
b.
Height: 8'-0" (2438 mm).
c.
Length: 13'-0" (3962 mm).
d.
Capacity: 11 carts.
7.
Configuration: Double cart width, single entry:
a.
Width: 5'-11" (1803 mm).
b.
Height: 8'-0" (2438 mm).
c.
Length: 13'-0" (3962 mm).
d.
Capacity: 22 carts.
8.
Configuration: Triple cart width, single entry:
a.
Width: 8'-4" (2540 mm).
b.
Height: 8'-0" (2438 mm).
c.
Length: 13'-0" (3962 mm).
d.
Capacity: 33 carts.
9.
Configuration: Double cart width, double entry:
a.
Width: 5'-11" (1803 mm).
b.
Height: 8'-0" (2438 mm).
c.
Length: 26'-0" (7877 mm).
d.
Capacity: 44 carts.
10.
Configuration: Triple cart width, double entry:
a.
Width: 8'-4" (2540 mm).
b.
Height: 8'-0" (2438 mm).
c.
Length: 26'-0" (7877 mm).
d.
Capacity: 66 carts.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
11.
Color: 214 Forest Green.
12.
Color: 521 Red.
13.
Color: 716 Blue.
14.
Color: 621 Natural.
15.
Custom Color: ______.
 
** NOTE TO SPECIFIER ** CartPark Covered cart return stations make a positive first impression. Their colorful, brand-enhancing design helps welcome customers and increase cart return. Delete if not required.
 
I.
Basis of Design: CartPark Covered as manufactured by McCue Corp:
1.
Materials: Aluminum, Lexan panels, and HDPE.
2.
Colorful signs are easy to see over vehicles.
3.
Top-lock construction stabilizes the cart corral overhead so there is no ground frame to trip customers.
4.
Molded side bumpers protect car doors from dings and dents.
5.
Patented surface-mounted barrier design eliminates the need to drill holes in your parking lot and allows for flexibility in placement.
6.
Components:
a.
Frame: Aluminum.
b.
Bumpers: HDPE.
7.
Side Signs Components:
a.
Frame: Aluminum.
b.
Panels: Clear PETG sheets.
c.
Barriers: HDPE.
8.
Color: 214 Forest Green.
9.
Color: 521 Red.
10.
Color: 716 Blue.
11.
Color: 621 Natural.
 
** NOTE TO SPECIFIER ** Weather panels, and custom graphics are optional. Delete options not required.
 
a.
Side Weather Panels: Set of two, clear plastic.
b.
End Weather Panel: Clear plastic.
 
** NOTE TO SPECIFIER ** Select required configuration. Delete configuration not required.
 
12.
Configuration: Two Barrier Unit:
a.
Width: 8'-7" (2616mm).
b.
Height: 8'-5" (2565 mm).
c.
Length: 8'-3" (2515mm).
d.
Capacity: 15 carts.
13.
Configuration: Four Barrier Unit:
a.
Width: 8'-7" (2616mm).
b.
Height: 8'-5" (2565 mm).
c.
Length: 14'-11" (4547 mm).
d.
Capacity: 36 carts.
14.
Configuration: Four Barrier Unit:
a.
Width: 8'-7" (2616mm).
b.
Height: 8'-5" (2565 mm).
c.
Length: 28'-3" (8611 mm).
d.
Capacity: 72 carts.
 
** NOTE TO SPECIFIER ** No more bent, unattractive signs. Finally, a sign engineered for strength and safety, designed for style, and fits ADA height requirements across the country. This versatile sign can mark anything from expectant mothers and visitor parking to curb side pick-up. With its protective cover, and hidden shock-absorbing core, the Bumper Sign will carry your brand from the store to the parking lot. Delete if not required.
 
2.3
PARKING LOT SIGNS
A.
Basis of Design: Bumper Sign as manufactured by McCue Corp:
1.
Materials: Galvanized steel, HDPE, and shock-absorbing elastomer.
2.
Absorbs impact energy and deflects away from vehicles.
3.
Easy installation with no core-drilling of concrete needed.
4.
Maintenance free with polymer cover that disguises scratches and wear.
5.
Adjustable height for a consistent clean appearance.
6.
ADA compliant.
7.
Components:
a.
Top and Base: HDPE.
b.
Base Plate: With anchors.
c.
Shock Absorbing Core: Galvanized steel.
d.
Adapter: For height adjustment.
 
** NOTE TO SPECIFIER ** Select required placard(s). Delete placard(s) not required.
 
e.
Placard: Van accessible.
f.
Placard: Standard accessible.
g.
Custom Placard: _____.
8.
Width: 15-1/2 inches (394 mm).
9.
Depth: 6-1/8 inches (156 mm).
10.
Height, Adjustable: 86.3 to 109.7 inches (2192 to 2786 mm).
 
** NOTE TO SPECIFIER ** Select required color. Delete color not required.
 
11.
Color: 790 ADA Blue.
12.
Color: 401 Black.
PART 3 EXECUTION
 
3.1
EXAMINATION AND PREPARATION
A.
Prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions. Verify site conditions are ready to receive work.
B.
Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's written instructions, approved submittals and in proper relationship with adjacent construction.
B.
Anchor components as recommended by manufacturer. Install level and plumb.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION