Download SECTION 10 86 00 SAFETY/SECURITY MIRRORS AND DOMES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 10 86 00
SAFETY/SECURITY MIRRORS AND DOMES
 
 
Copyright 2015 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ketcham Medicine Cabinets & Accessories
 
div.
of Fred Silver & Co., Inc. ; Safety/Security Mirrors and Dome products.
 
.
This section is based on the products of Ketcham Medicine Cabinets & Accessories
 
div.
of Fred Silver & Co., Inc. , which is located at:
 
3505 Veterans Memorial Hwy. Suite L
Ronkonkoma, NY 11779
Toll Free Tel: 877-MY-KETCHAM
Tel: 631-615-6151
Fax: 631-615-6155
Email: request info (sales@ketchamcabinets.com)
Web: www.ketchamcabinets.com
[ Click Here ] for additional information.
Fred Silver & Company has been in the mirror manufacturing business for 77 years and was instrumental in the 50's and 60's for manufacturing safety and security mirrors using acrylic lenses. Today we are still a leader in supplying to safety and industrial distribution through our supplier base in the United States and abroad. We carry a full line of glass, acrylic, polycarbonate, and PETG safety and security mirrors. We have knowledgeable staff that will help with any decisions you have and we look forward to working with you.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Convex Mirrors.
B.
Rectangular Mirrors.
C.
Flat Mirrors.
D.
Dome Mirrors.
E.
General Purpose Mirrors.
F.
Elevator Mirrors.
G.
Portable Inspection Mirrors
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 10 00 - Rough Carpentry.
B.
Section 08 83 00 - Mirrors.
C.
Section 09 21 16.23 - Gypsum Board Shaft Wall Assemblies.
D.
Section 09 30 00 - Tiling.
E.
Section 09 50 00 - Ceilings.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation Instructions.
C.
Shop Drawings:
1.
Locate each specified unit in project.
2.
Indicate mounting height of each unit.
3.
Include anchoring and fastening details.
D.
Selection Samples: Manufacturer's standard color fans for selection of colors and finishes.
E.
Verification Samples: Submit samples of each product specified, illustrating color and finish. Approved samples will be returned to the Contractor and may be used in the project.
F.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of all components.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum ten years documented experience producing products specified.
B.
Installer Qualifications: Minimum five years documented experience installing products specified.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products after building is enclosed, other work within spaces where products are to be installed is substantially complete, and installation is ready to take place.
B.
Protect products from damage before, during and after installation.
C.
Store products in manufacturer's unopened packaging until ready for installation.
1.6
COORDINATION AND SEQUENCING
A.
Coordinate installation of blocking, bracing and backing to receive products of this section.
B.
Supply installation templates, required reinforcing, and recessed anchorage devices in timely fashion to installers of related work that will receive products of this section.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ketcham Medicine Cabinets & Accessories; div. of Fred Silver & Co., Inc. , which is located at: 3505 Veterans Memorial Hwy. Suite L; Ronkonkoma, NY 11779; Toll Free Tel: 877-MY-KETCHAM; Tel: 631-615-6151; Fax: 631-615-6155 ; Email: request info (sales@ketchamcabinets.com); Web: www.ketchamcabinets.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the security and safety mirrors required from the following paragraphs as required for the project. Delete the paragraphs that are not applicable.
 
2.2
CONVEX MIRRORS
 
**Note to Specifier** Convex mirrors are widely used for retail, warehouse, hospital, public areas, loading docks, manufacturer/production facilities, garages and driveways. Convex mirrors can be ceiling or wall mounted and are available in sizes ranging from 13 inches to 48 inches.
 
A.
Indoor/Outdoor Round Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Can be ceiling or wall mounted. Larger mirror diameter of 26 inches and above being used outside may require "double hardware" for safe mounting. Contact the manufacturer for additional information.
 
1.
Model Number:
a.
CV-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 13 feet.
4)
Weight: 4 lbs.
5)
Hardware Kit: A.
b.
CV-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 18 feet.
4)
Weight: 6 lbs.
5)
Hardware Kit: A.
c.
CV-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 26 feet.
4)
Weight: 12 lbs.
5)
Hardware Kit: D.
d.
CV-30:
1)
Size: 30 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 30 feet.
4)
Weight: 24 lbs.
5)
Hardware Kit: D.
e.
CV-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 36 feet.
4)
Weight: 23 lbs.
5)
Hardware Kit: D.
f.
PC-CRM-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 13 feet.
4)
Weight: 3 lbs.
5)
Hardware Kit: A.
g.
PC-CRM-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 18 feet.
4)
Weight: 5 lbs.
5)
Hardware Kit: A.
h.
PC-CRM-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 26 feet.
4)
Weight: 9 lbs.
5)
Hardware Kit: D.
i.
PC-CRM-30:
1)
Size: 30 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 30 feet.
4)
Weight: 15 lbs.
5)
Hardware Kit: D.
j.
PC-CRM-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 36 feet.
4)
Weight: 28 lbs.
5)
Hardware Kit: D.
k.
PLX-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 13 feet.
4)
Weight: 3 lbs.
5)
Hardware Kit: A.
l.
PLX -18:
1)
Size: 18 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 18 feet.
4)
Weight: 5 lbs.
5)
Hardware Kit: A.
m.
PLX -26:
1)
Size: 26 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 26 feet.
4)
Weight: 9 lbs.
5)
Hardware Kit: D.
n.
PLX -30:
1)
Size: 30 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 30 feet.
4)
Weight: 15 lbs.
5)
Hardware Kit: D.
o.
PLX -36:
1)
Size: 36 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 36 feet.
4)
Weight: 30 lbs.
5)
Hardware Kit: D.
p.
PLX -48:
1)
Size: 48 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 48 feet.
4)
Weight: 40 lbs.
5)
Hardware Kit: D.
B.
Outdoor Round Mirrors - Heavy Duty:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Can be ceiling or wall mounted .Larger mirror diameter of 26 inches and above being used outside may require "double hardware" for safe mounting. Contact the manufacturer for additional information.
 
1.
Model Number:
a.
PC-CRM-M-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 13 feet.
4)
Weight: 4 lbs.
5)
Hardware Kit: A.
b.
PC-CRM-M-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 18 feet.
4)
Weight: 6 lbs.
5)
Hardware Kit: A.
c.
PC-CRM-M-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 26 feet.
4)
Weight: 11 lbs.
5)
Hardware Kit: A.
d.
PC-CRM-M-30:
1)
Size: 30 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 30 feet.
4)
Weight: 12 lbs.
5)
Hardware Kit: A.
e.
PC-CRM-M-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 36 feet.
4)
Weight: 21 lbs.
5)
Hardware Kit: D.
f.
PC-CRM-P-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 13 feet.
4)
Weight: 3 lbs.
5)
Hardware Kit: A.
g.
PC-CRM-P-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 18 feet.
4)
Weight: 6 lbs.
5)
Hardware Kit: A.
h.
PC-CRM-P-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 26 feet.
4)
Weight: 9 lbs.
5)
Hardware Kit: D.
i.
PC-CRM-P-30:
1)
Size: 30 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 30 feet.
4)
Weight: 15 lbs.
5)
Hardware Kit: D.
j.
PC-CRM-P-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 36 feet.
4)
Weight: 30 lbs.
5)
Hardware Kit: D.
k.
PLX-M-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 13 feet.
4)
Weight: 3 lbs.
5)
Hardware Kit: A.
l.
PLX-M-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 18 feet.
4)
Weight: 6 lbs.
5)
Hardware Kit: A.
m.
PLX-M-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 26 feet.
4)
Weight: 9 lbs.
5)
Hardware Kit: D.
n.
PLX-M-30:
1)
Size: 30 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 30 feet.
4)
Weight: 15 lbs.
5)
Hardware Kit: D.
o.
PLX -M-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 36 feet.
4)
Weight: 30 lbs.
5)
Hardware Kit: D.
p.
PLX-P-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 13 feet.
4)
Weight: 3 lbs.
5)
Hardware Kit: A.
q.
PLX-P-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 18 feet.
4)
Weight: 6 lbs.
5)
Hardware Kit: A.
r.
PLX-P-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 26 feet.
4)
Weight: 12 lbs.
5)
Hardware Kit: D.
s.
PLX-P-30:
1)
Size: 30 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 30 feet.
4)
Weight: 13 lbs.
5)
Hardware Kit: D.
t.
PLX -P-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 36 feet.
4)
Weight: 23 lbs.
5)
Hardware Kit: D.
u.
SCR-M-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 13 feet.
4)
Weight: 5 lbs.
5)
Hardware Kit: A.
v.
SCR-M-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 18 feet.
4)
Weight: 8 lbs.
5)
Hardware Kit: A.
w.
SCR-M-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 26 feet.
4)
Weight: 15 lbs.
5)
Hardware Kit: D.
x.
SCR-M-30:
1)
Size: 30 inch diameter.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 30 feet.
4)
Weight: 27 lbs.
5)
Hardware Kit: D.
y.
SCR-M-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 36 feet.
4)
Weight: 28 lbs.
5)
Hardware Kit: D.
C.
Indoor/Outdoor Rectangular Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Can be ceiling or wall mounted .Larger mirrors used outside may require "double hardware" for safe mounting. Contact the manufacturer for additional information.
 
1.
Model Number:
a.
CR-1524:
1)
Size: 15 inches by 24 inches.
2)
Lens Material: Glass.
3)
Viewing Area: 24 feet.
4)
Weight: 13 lbs.
5)
Hardware Kit: D.
b.
CR-2030:
1)
Size: 20 inches by 30 inches.
2)
Lens Material: Glass.
3)
Viewing Area: 30 feet.
4)
Weight: 25 lbs.
5)
Hardware Kit: D.
c.
CV-1524:
1)
Size: 15 inches by 24 inches.
2)
Lens Material: Glass.
3)
Viewing Area: 24 feet.
4)
Weight: 12 lbs.
5)
Hardware Kit: D.
d.
CV-2030:
1)
Size: 20 inches by 30 inches.
2)
Lens Material: Glass.
3)
Viewing Area: 30 feet.
4)
Weight: 24 lbs.
5)
Hardware Kit: D.
e.
PLX-1524:
1)
Size: 15 inches by 24 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 24 feet.
4)
Weight: 12 lbs.
5)
Hardware Kit: D.
f.
PLX-2030:
1)
Size: 20 inches by 30 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 30 feet.
4)
Weight: 24 lbs.
5)
Hardware Kit: D.
g.
PLXR-1524:
1)
Size: 15 inches by 24 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 24 feet.
4)
Weight: 12 lbs.
5)
Hardware Kit: D.
h.
PLXR-2030:
1)
Size: 20 inches by 30 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 30 feet.
4)
Weight: 24 lbs.
5)
Hardware Kit: D.
2.3
FLAT MIRRORS
 
**Note to Specifier** Flat Mirrors are widely used around machinery, assisting the operator to see behind the back side of the machine. All products are available with glass or acrylic lenses.
 
A.
Indoor Round Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Can be ceiling or wall mounted.
 
1.
Model Number:
a.
F-13:
1)
Size: 13 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 13 feet.
4)
Weight: 3 lbs.
5)
Hardware Kit: A.
b.
F-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 18 feet.
4)
Weight: 6 lbs.
5)
Hardware Kit: A.
c.
F-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: 26 feet.
4)
Weight: 12 lbs.
5)
Hardware Kit: D.
B.
Indoor Rectanglular Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Can be ceiling or wall mounted.
 
1.
Model Number:
a.
FSC-1212:
1)
Size: 12 inches by 12 inches.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 12 feet.
4)
Weight: 3 lbs.
5)
Hardware Kit: A.
b.
FSC-1216:
1)
Size: 12 inches by 16 inches.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 16 feet.
4)
Weight: 5 lbs.
5)
Hardware Kit: A.
c.
FSC-1624:
1)
Size: 16 inches by 24 inches.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 26 feet.
4)
Weight: 15 lbs.
5)
Hardware Kit: D.
d.
FSC-2436:
1)
Size: 24 inches by 26 inches.
2)
Lens Material: Shatter Resistant Glass.
3)
Viewing Area: 36 feet.
4)
Weight: 28 lbs.
5)
Hardware Kit: D.
e.
PLXF-1212:
1)
Size: 12 inches by 12 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 12 feet.
4)
Weight: 4 lbs.
5)
Hardware Kit: A.
f.
PLXF-1216:
1)
Size: 12 inches by 16 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 16 feet.
4)
Weight: 7 lbs.
5)
Hardware Kit: A.
g.
PLXF-1624:
1)
Size: 16 inches by 24 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 26 feet.
4)
Weight: 14 lbs.
5)
Hardware Kit: C.
h.
PLXF-2436:
1)
Size: 24 inches by 26 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 36 feet.
4)
Weight: 26 lbs.
5)
Hardware Kit: C.
6)
Hardware Kit: D.
2.4
DOME MIRRORS
 
**Note to Specifier** Dome mirror provides 360 degrees, 189 degrees of 90 degrees of viewing area, making it the optimal product for the industrial application, saving companies and institutions millions of dollars a year in easily avoidable workplace accidents. All products are available with acrylic or polycarbonate lenses.
 
A.
Full Dome Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Full Dome mirror provides 360 degrees of viewing area. Provided with chain kits for suspension from ceiling providing 4-way viewing, vertically mounted directly to a wall or ceiling.
 
1.
Model Number:
a.
DOME-X-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 6 lbs.
5)
Hardware Kit: CK-1.
b.
DOME-X-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 7 lbs.
5)
Hardware Kit: CK-1.
c.
DOME-X-32:
1)
Size: 32 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 10 lbs.
5)
Hardware Kit: CK-2.
d.
DOME-X-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 16 lbs.
5)
Hardware Kit: CK-2.
e.
DOME-X-48:
1)
Size: 48 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 34 lbs.
5)
Hardware Kit: CK-3.
f.
PC-DOME-X-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 6 lbs.
5)
Hardware Kit: CK-1.
g.
PC-DOME-X-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 7 lbs.
5)
Hardware Kit: CK-1.
h.
PC-DOME-X-32:
1)
Size: 32 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 10 lbs.
5)
Hardware Kit: CK-2.
i.
PC-DOME-X-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 16 lbs.
5)
Hardware Kit: CK-2.
B.
Half Dome Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Half Dome mirror provides 180 degrees of viewing area. Ideal for T intersections to prevent pedestrian accidents.
 
1.
Model Number:
a.
H-DOME-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 4 lbs.
5)
Hardware Kit: NA.
b.
H-DOME-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 6 lbs.
5)
Hardware Kit: NA..
c.
H-DOME-32:
1)
Size: 32 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 12 lbs.
5)
Hardware Kit: NA.
d.
H-DOME-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 13 lbs.
5)
Hardware Kit: NA.
e.
H-DOME-48:
1)
Size: 48 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 180 degrees, 3 way..
4)
Weight: 18 lbs.
5)
Hardware Kit: NA.
f.
PC-HD-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 4 lbs.
5)
Hardware Kit: NA.
g.
PC-HD-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 5 lbs.
5)
Hardware Kit: NA.
h.
PC-HD-32:
1)
Size: 32 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 6 lbs.
5)
Hardware Kit: NA.
i.
PC-HD-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Polycarbonate.
3)
Viewing Area: 180 degrees, 3 way.
4)
Weight: 13 lbs.
5)
Hardware Kit: NA.
C.
Quarter Dome Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Quarter Dome mirror provides 90 degrees of viewing area. Ideal for I Corner intersections to prevent pedestrian accidents.
 
1.
Model Number:
a.
Q-DOME-18:
1)
Size: 18 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 90 degrees, 2 way.
4)
Weight: 4 lbs.
5)
Hardware Kit: NA.
b.
Q-DOME-26:
1)
Size: 26 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 90 degrees, 2 way.
4)
Weight: 6 lbs.
5)
Hardware Kit: NA..
c.
Q-DOME-32:
1)
Size: 32 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 90 degrees, 2 way.
4)
Weight: 12 lbs.
5)
Hardware Kit: NA.
d.
Q-DOME-36:
1)
Size: 36 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: 90 degrees, 2 way.
4)
Weight: 13 lbs.
5)
Hardware Kit: NA.
D.
Drop-In Dome Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required. Drop-In Dome mirror for acoustical tile ceilings provides 180 degrees of viewing area.
 
1.
Model Number:
a.
D-DROP-24:
1)
Size: 23-7/8 inches by 23-7/8 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 11 lbs.
5)
Hardware Kit: NA.
b.
D-DROP-2448:
1)
Size: 23-7/8 inches by 47-7/8 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: 360 degrees, 4 way.
4)
Weight: 16 lbs.
5)
Hardware Kit: NA.
2.5
UTILITY AND GENERAL PURPOSE MIRRORS
 
**Note to Specifier** Utility mirrors small size and low space requirements make them excellent for use in areas with limited space.
 
A.
Utility and General Purpose Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required.
 
1.
Model Number:
a.
E-48:
1)
Size: 4-3/4 inches by 8-1/8 inches.
2)
Lens Material: Glass.
3)
Viewing Area: NA.
4)
Weight: 1 lbs.
5)
Hardware Kit: Included.
b.
E-50:
1)
Size: 5-3/8 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: NA.
4)
Weight: 1 lbs.
5)
Hardware Kit: Included.
c.
E-69:
1)
Size: 6-3/8 inches by 9-3/8 inches.
2)
Lens Material: Glass.
3)
Viewing Area: NA.
4)
Weight: 2 lbs.
5)
Hardware Kit: Included.
d.
E-80:
1)
Size: 8 inch diameter.
2)
Lens Material: Glass.
3)
Viewing Area: NA.
4)
Weight: 2 lbs.
5)
Hardware Kit: Included.
e.
PE-69:
1)
Size: 6-3/8 inches by 9-3/8 inches.
2)
Lens Material: Acrylic.
3)
Viewing Area: NA.
4)
Weight: 2 lbs.
5)
Hardware Kit: Included.
f.
PE-80:
1)
Size: 8 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: NA.
4)
Weight: 2 lbs.
5)
Hardware Kit: Included.
2.6
ELEVATOR MIRRORS
 
**Note to Specifier** Elevator mirrors allow for observation of mirror and monitoring of occupancy levels in elevators.
 
A.
Elevator Mirrors:
 
**Note to Specifier** Select the Model required from the following paragraphs and delete those not required.
 
1.
Model Number:
a.
CF-1:
1)
Size: 7-1/8 inches by 10-1/8 inches.
2)
Lens Material: Glass.
3)
Viewing Area: NA.
4)
Weight: 1 lbs.
5)
Hardware Kit: NA.
b.
MW-10:
1)
Size: 10 inch Triangle.
2)
Lens Material: Glass.
3)
Viewing Area: NA.
4)
Weight: 1 lbs.
5)
Hardware Kit: NA.
2.7
PORTABLE INSPECTION MIRRORS
 
**Note to Specifier** Portable mirrors are used for Motor vehicle inspection stations; Entrances for security areas on military bases, manufacturing plants, power stations, prisons; International border crossings; Police and law enforcement personnel; and Construction Site.
 
A.
Portable Inspection Mirror:
1.
Model Number:
a.
IR-91/M:
1)
Size: 10 inch diameter.
2)
Lens Material: Acrylic.
3)
Viewing Area: NA.
4)
Weight: 4.6 lbs.
5)
Hardware Kit: NA.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify that mounting surfaces and prepared openings are sized and located in accordance with approved shop drawings. Verify that blocking, reinforcement and anchoring devices are the correct type, have been located correctly, and have been installed properly.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Provide templates and rough-in measurements as required.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install plumb, level and rigidly anchored to substrate.
C.
Locate accessories as indicated on the drawings. Adjust to provide the optimal visual field.
3.4
CLEANING
A.
Remove labels after Work is complete.
B.
Clean surfaces as required, following procedures and employing cleaning materials as recommended by accessories manufacturer.
3.5
PROTECTION
A.
Protect installed products from damage by subsequent construction activities, until completion of project.
B.
Field repair of damaged product finishes is prohibited. Replace products that have been damaged by subsequent construction activities.
3.6
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION