Customize this spec with SpecWizard
Download SECTION 11 23 00 COMMERCIAL LAUNDRY EQUIPMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 23 00
COMMERCIAL LAUNDRY EQUIPMENT
 
 
Copyright 2011 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Electrolux Professional, Inc.; commercial laundry equipment.
This section is based on the products of Electrolux Professional, Inc., which is located at:
10200 David Taylor Dr.
Charlotte, NC 28262
Toll Free Tel: 866-449-4200
Fax: 704-547-7401
Email: request info (tom.washbrook@electrolux.com)
Web: www.electroluxusa.com/professional
[ Click Here ] for additional information.
Electrolux Professional Laundry Systems is a leading supplier of professional laundry solutions worldwide.
Recognized by Dow Jones Sustainability Index as a world leader in sustainability efforts. When looking for products to assist with LEED certification, please contact us for assistance. Our innovative products reduce water and gas consumption, assisting in earning more LEED points. With a comprehensive range of equipment including professional washer extractors, dryers and finishing equipment, Electrolux Professional Laundry Systems tailors solutions to the specific needs of individual businesses - everything from the laundries of apartment houses, hotels and health care institutions to commercial laundry operations and coin-operated launderettes.
Electrolux Professional Laundry Systems is part of the Electrolux Group. With more than 50.600 employees, Electrolux is the world's largest producer of powered appliances for kitchen, cleaning and outdoor use. The Electrolux name is your guarantee for a solid business partnership.
Electrolux Lagoon - The first and only professional fabric care wet cleaning system approved by Woolmark as the ideal alternative for the care of delicate garments. Lagoon(R) is an integrated system including washing, drying and finishing using water as natural solvent, assuring a surprisingly effective and ecological wash. Tested programs and dedicated equipment are specially designed to perform the perfect cleaning and drying. The innovative wet cleaning process ensures that all kind of textiles are gently and efficiently cleaned. Special biodegradable detergents and recyclable machine components are essential part of a complete package. Using environment friendly products, Lagoon(R) protects and respects the environment, in full compliance with international standards.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Commercial laundry equipment, including the following:
1.
Front load washers.
2.
Barrier washers.
3.
Evolution Barrier side load washers.
4.
Barrier Pullman side load washers.
5.
Medium capacity dryers.
6.
High capacity dryers.
7.
Stack dryers.
8.
Combination washer/dryer units.
9.
Heated roll flatwork ironers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
A.
Section 23 05 00 - Common Work Results for HVAC.
B.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from list below not required by text of edited section.
 
A.
Energy Star - U.S. Environmental Protection Agency and U.S. Department of Energy, Energy Star Program.
B.
EN 14065 - Textiles - Reprocessed Textiles in Laundries - Biocontamination Control System.
C.
ISO 9001 - Quality Management of Systems.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Cleaning and maintenance instructions.
C.
Shop Drawings: Provide shop drawings indicating details of construction and installation including but not limited to plans, elevations, sections, roughing-in dimensions, fabrication details, utility service requirements, and attachments to other work.
D.
Coordination Drawings: Indicate locations of laundry equipment and connections to utilities, and clearance requirements for equipment access and maintenance.
E.
Operation and Maintenance Data: For laundry equipment to include in operation and maintenance manuals. Include a schedule with the following:
1.
Manufacturer's name and model number.
2.
List of factory-authorized service agencies including their addresses and telephone numbers.
1.5
DELIVERY, STORAGE AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Store materials within absolute limits for temperature and humidity recommended by the manufacturer. Protect from damage.
B.
Store products in manufacturer's labeled packaging until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.7
SEQUENCING AND SCHEDULING
A.
Conference: Convene a pre-installation conference to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work.
1.8
WARRANTY
A.
Warranty: Manufacturer's standard limited warranty for materials and workmanship.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Electrolux Professional, Inc., which is located at: 10200 David Taylor Dr.; Charlotte, NC 28262; Toll Free Tel: 866-449-4200 ; Fax: 704-547-7401; Email: request info (tom.washbrook@electrolux.com); Web: www.electroluxusa.com/professional
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
FRONT LOAD WASHERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Front Load Washers: Soft-mount High Spin 300-450G Series as manufactured by Electrolux.
1.
Approval: ETL.
2.
Mounting: Soft-mount; combination of spring suspension, shock absorbers and frequency controlled motor.
3.
Construction: Galvanized steel.
4.
Frame: Base frames shall be assembled with industrial rivets.
5.
Side Panel: Painted steel side panel.
 
** NOTE TO SPECIFIER ** Applicable to all washers in this series except models W4400H, W4600H, W4850H, W1100H. Delete if not required.
 
6.
Control System: Electrolux Compass Pro Control.
a.
One dial for easy program selection.
b.
Language Selection (18 programmed languages) with capability of displaying two languages at the same time.
c.
33 standard programs with ability to add 15 completely programmable.
d.
All relevant wash parameters shall be programmable.
e.
Programming via computer.
f.
Power Balance software ensures optimized extraction force in real time resulting in reduced noise and vibration level.
g.
Automatic Water Savings (AWS) with Compass Pro Control - water consumption is adjusted to the weight of the wash load, minimizing energy consumption and water usage if machine is not fully loaded.
h.
Automatic liquid detergent supply.
 
** NOTE TO SPECIFIER ** Applicable only to washer models W4400H, W4600H, W4850H, W41100H only. Delete if not required.
 
7.
Control System: Electrolux Clarus Control.
a.
Fully programmable microprocessor -192 programs.
b.
All relevant wash parameters shall be programmable.
c.
Programming from keypad or downloaded via memory card.
8.
Cylinder Drive: The washer drum (inner drum) shall be belt driven by a frequency controlled motor. Motor shall be microprocessor controlled for precise acceleration/deceleration of the drum.
9.
Chemical Supply System: Automatic liquid detergent dispenser for 5 supplies. Manual four compartment soap box for powder or liquid detergent.
10.
Drain Valve: Automatically opens in event of power failure. Water Pressure operated (diaphragm) drain valve.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
11.
Model: W575H 18lb/8kg Dry Weight Capacity:
a.
Energy Star Rated.
b.
Dry Weight Capacity: 18 lb (8 kg) capacity.
c.
Drum Volume: 2.6 cf (75 L).
d.
Extraction Speed: 1245 rpm. 450 G.
e.
Front Panel: Painted steel front panel.
 
** NOTE TO SPECIFIER ** Delete heating systems and associated power source options not required.
 
f.
Heating System: Optional, Electric Heating. 5 levels - 7.4 kW maximum.
1)
Power Source: 208-240V 3AC 60 Hz 7.4 (25) kW(A).
g.
Heating System: Optional Steam heating. 1.1 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60 Hz 1.1 (15) kW(A).
2)
Power Source: 100-120V 1AC 60 Hz 1.1 (15) kW(A).
h.
Heating System: Non Heating. 1.1 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60 Hz 1.1 (15) kW(A).
2)
Power Source: 100-120V 1AC 60 Hz 1.1 (15) kW(A).
i.
Water Valve: 3/4 inch (19 mm).
j.
Drain Valve: 3 inch (75 mm).
 
** NOTE TO SPECIFIER ** Provide for steam heating. Delete if not required.
 
k.
Steam Valve: 1/2 inch (13 mm).
l.
Liquid Detergent Supplies: 5.
12.
Model: W5130H 30lb/14kg Dry Weight Capacity:
a.
Energy Star Rated.
b.
Dry Weight Capacity: 30 lb (14 kg).
c.
Drum Volume: 4.6 cf (130 L).
d.
Extraction Speed: 1115 rpm. 450 G.
e.
Front Panel: Painted steel front panel.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
f.
Heating System: Standard, non-Heating System: 1.7 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.7(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 1.7(15) kW(A).
g.
Heating System: Electric heating 12.5 kW.
1)
Power Source: 208-240V 3AC 60hz. 12.5(35) kW(A).
h.
Heating System: Steam heating System: 1.7 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.7(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 1.7(15) kW(A).
i.
Water Valve: 3/4 inch (19 mm).
j.
Drain Valve: 3 inch (75 mm).
 
** NOTE TO SPECIFIER ** Delete steam valve if not required.
 
k.
Steam Valve: 1/2 inch (13 mm).
l.
Liquid Detergent Supplies: 5.
13.
Model: W5180H 45lb/20kg Dry Weight Capacity:
a.
Energy Star Rated.
b.
Dry Weight Capacity: 45 lb (20 kg) capacity.
c.
Drum Volume: 6.4 cf (180 L).
d.
Extraction Speed: 1055 rpm. 450 G.
e.
Front Panel: Painted steel front panel.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
f.
Heating System: Standard, non-Heating System: 2.4 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 2.4(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 2.4(15) kW(A).
g.
Heating System: Electric heating 17.5 kW.
1)
Power Source: 208-240V 3AC 60hz. 17.5(35) kW(A).
h.
Heating System: Steam heating System: 2.4 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 1AC 60hz. 2.4(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 2.4(15) kW(A).
i.
Water Valve: 3/4 inch (19 mm).
j.
Drain Valve: 3 inch (75 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
k.
Steam Valve: 1/2 inch (13 mm).
l.
Liquid Detergent Supplies: 5.
14.
Model: W5240H 60lb/27kg Dry Weight Capacity:
a.
Dry Weight Capacity: 60 lb (27 kg) capacity.
b.
Drum Volume: 8.5 cf (240 L).
c.
Extraction Speed: 1005 rpm. 450 G.
d.
Front Panel: Painted steel front panel.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
e.
Heating System: Standard, non-Heating System: 3.0 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 3.0(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 3.0(15) kW(A).
f.
Heating System: Electric heating 20.9 kW.
1)
Power Source: 208-240V 3AC 60hz. 20.9(63) kW(A).
g.
Heating System: Steam heating System: 3.0 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 3.0(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 3.0(15) kW(A).
h.
Water Valve: 3/4 inch (19 mm).
i.
Drain Valve: 3 inch (75 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
j.
Steam Valve: 1/2 inch (13 mm).
k.
Liquid Detergent Supplies: 5.
15.
Model: W5300H 75lb/33kg Dry Weight Capacity:
a.
Dry Weight Capacity: 75 lb (33 kg) capacity.
b.
Drum Volume: 10.6 cf (300 L).
c.
Extraction Speed: 950 rpm. 400 G.
d.
Front Panel: Painted steel front panel.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
e.
Heating System: Electric heating 19.4 kW.
1)
Power Source: 208-240V 3AC 60hz. 19.4(60) kW(A).
f.
Heating System: Steam heating System: 2.1 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 1AC 60hz. 2.1(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 2.1(15) kW(A).
g.
Heating System: Non-Heating System: 2.1 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 2.1(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 2.1(15) kW(A).
h.
Water Valve: 3/4 inch (19 mm).
i.
Drain Valve: 3 inch (75 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
j.
Steam Valve: 1/2 inch (13 mm).
k.
Liquid Detergent Supplies: 5.
16.
Model: W4400H 100lb/45kg Dry Weight Capacity:
a.
Dry Weight Capacity: 100 lb (45 kg) capacity.
b.
Drum Volume: 14.2 cf (400 L).
c.
Extraction Speed: 825 rpm. 350 G.
d.
Front Panel: Stainless steel front panel.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
e.
Heating System: Electric heating 36 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 3AC 60hz. 38(65) kW(A).
2)
Power Source: 440V 3AC 60hz. 38(63) kW(A).
f.
Heating System: Steam heating system: 5.5 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 1AC 60hz. 5.5(25) kW(A).
2)
Power Source: 440V 3 AC 60hz. 5.5(15) kW(A).
g.
Heating System: Standard, non-heating system: 5.5 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 5.5(25) kW(A).
2)
Power Source: 440V 3 AC 60hz. 5.5(15) kW(A).
h.
Water Valve: 1-1/4 inch (32 mm).
i.
Drain Valve: 4-3/8 inch (110 mm).
j.
Compressed Air Connection: 1/8 inch (3 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
k.
Steam Valve: 3/4 inch (19 mm).
l.
Liquid Detergent Supplies: 8 connections + 5 signals for liquid detergents.
 
** NOTE TO SPECIFIER ** Delete optional features and accessories not required.
 
m.
Optional Front-mounted loading manual hopper.
n.
Optional Forward tilting.
o.
Optional Backward and forward tilting.
p.
Noise/heat insulation, less than 70 dB(A).
q.
Optional Test tap with level tube.
r.
Optional Dual drain valves for water/solvent recovery.
s.
Optional Third water valve.
t.
Oil lubrication of bearing gaskets.
17.
Model: W4600H 145lb/65kg Dry Weight Capacity:
a.
Dry Weight Capacity: 145 lb (65 kg) capacity.
b.
Drum Volume: 21.2 cf (600 L).
c.
Extraction Speed: 800 rpm. 350 G.
d.
Front Panel: Stainless steel front panel.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
e.
Heating System: Standard, non-Heating System: 4 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 4(15) kW(A).
2)
Power Source: 440V 3 AC 60hz. 4(15) kW(A).
f.
Heating System: Electric heating 36 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 3AC 60hz. 38(100) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 56(160) kW(A).
3)
Power Source: 440V 3AC 60hz. 38(63) kW(A).
4)
Power Source: 440V 3AC 60hz. 56(80) kW(A).
g.
Heating System: Electric heating 54 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 3AC 60hz. 38(100) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 56(160) kW(A).
3)
Power Source: 440V 3AC 60hz. 38(63) kW(A).
4)
Power Source: 440V 3AC 60hz. 56(80) kW(A).
h.
Heating System: Steam heating System: 4 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 4(15) kW(A).
2)
Power Source: 440V 3 AC 60hz. 4(15) kW(A).
i.
Water Valve: 1-1/4 inch (32 mm).
j.
Drain Valve: 4-3/8 inch (110 mm).
k.
Compressed Air Connection: 1/8 inch (3 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
l.
Steam Valve: 3/4 inch (19 mm).
m.
Liquid Detergent Supplies: 8 connections + 13 signals for liquid detergents.
n.
Oil lubrication of bearing gaskets with warning for empty container.
 
** NOTE TO SPECIFIER ** Delete optional features and accessories not required.
 
o.
Optional Forward tilting or forward/backward tilting with full controlled reversing action.
p.
Noise/heat insulation, less than 70 dB(A).
q.
Optional Test tap with level tube.
r.
Optional Dual drain valves for water/solvent recovery.
18.
Model: W4850H 200lb/90kg Dry Weight Capacity:
a.
Dry Weight Capacity: 200 lb (90 kg) capacity.
b.
Drum Volume: 30 cf (850 L).
c.
Extraction Speed: 720 rpm. 350 G.
d.
Heating System: Steam heating System: 4 kW.
e.
Front Panel: Stainless steel front panel.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
f.
Power Source: 208-240V 3AC 60hz. 6.7(20) kW(A).
g.
Power Source: 440V 3 AC 60hz. 6.7(15) kW(A).
h.
Water Valve: 1-1/2 inch (39 mm).
i.
Drain Valve: 4-3/8 inch (110 mm).
j.
Compressed Air Connection: 1/8 inch (3 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
k.
Steam Valve: 1-1/4 inch (32 mm).
l.
Liquid Detergent Supplies: 8 connections + 13 signals for liquid detergents.
m.
Oil lubrication of bearing gaskets with warning for empty container.
 
** NOTE TO SPECIFIER ** Delete optional features and accessories not required.
 
n.
Optional Forward tilting or forward/backward tilting with full controlled reversing action.
o.
Noise/heat insulation, less than 70 dB(A).
p.
Optional Test tap with level tube.
q.
Optional Dual drain valves for water/solvent recovery.
19.
Model: W41100H 265lb/120kg Dry Weight Capacity:
a.
Dry Weight Capacity: 265 lb (120 kg) capacity.
b.
Drum Volume: 38.8 cf (1100 L).
c.
Extraction Speed: 663 rpm. 300 G.
d.
Heating System: Steam: 5.3 kW.
e.
Front Panel: Stainless steel front panel.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
f.
Power Source: 208-240V 3AC 60hz. 5.3(20) kW(A).
g.
Power Source: 440V 3 AC 60hz. 5.3(15) kW(A).
h.
Water Valve: 1-1/2 inch (39 mm).
i.
Drain Valve: 4-3/8 inch (110 mm).
j.
Compressed Air Connection: 1/8 inch (3 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
k.
Steam Valve: 1-1/4 inch (32 mm).
l.
Liquid Detergent Supplies: 8 connections + 13 signals for liquid detergents.
m.
Oil lubrication of bearing gaskets with warning for empty container.
 
** NOTE TO SPECIFIER ** Delete optional features and accessories not required.
 
n.
Optional Forward tilting or forward/backward tilting with full controlled reversing action.
o.
Noise/heat insulation, less than 70 dB(A).
p.
Optional Test tap with level tube.
q.
Optional Dual drain valves for water/solvent recovery.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Front Load Washers: Solid-mount Extra Spin 220-300G Series as manufactured by Electrolux.
1.
Approval: ETL.
2.
Mounting: Solid-mount design.
3.
Construction: Galvanized steel.
4.
Front Panel: Stainless steel front panel.
5.
Side Panel: Standard, painted steel side panel.
6.
Control System: Electrolux Compass Pro.
a.
Large alphanumeric display and one dial for easy program selection.
b.
Language Selection (18 programmed languages) with capability of displaying two languages at the same time.
c.
33 standard programs with ability to add 15 completely programmable.
 
** NOTE TO SPECIFIER ** Not available on model W5600X. Delete if not required.
 
d.
Automatic Water Savings (AWS): Water consumption is adjusted to the weight of the wash load.
e.
Power Balance software ensures optimized extraction force in real time resulting in reduced noise and vibration level. Cylinder Drive: The washer drum (inner drum) shall be belt driven by a frequency controlled motor. Motor shall be microprocessor controlled for precise acceleration/deceleration of the drum.
7.
Chemical Supply System: Automatic liquid detergent dispenser for 5 supplies. Manual four compartment soap box for powder or liquid detergent.
8.
Drain Valve: Automatically opens in event of power failure.
9.
Model: W5280X 65lb/30kg Dry Weight Capacity.
a.
Dry Weight Capacity: 65 lb (30 kg).
b.
Drum Volume: 9.9 cf (280 L).
c.
Extraction Speed: 805 rpm. 300 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inch (75 mm).
f.
Steam Valve: 1/2 inch (13 mm).
g.
Heating System:
h.
Power Source: 208-240V 1AC 60hz. 7.2(15) kW(A).
10.
Model: W5350X 80lb/36kg Dry Weight Capacity.
a.
Dry Weight Capacity: 80 lb (36 kg).
b.
Drum Volume: 12.4 cf (350 L).
c.
Extraction Speed: 650 rpm. 220 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inch (75 mm).
f.
Heating System: Standard, non-heat.
g.
Power Source: 208-240V 1AC 60hz. 12(15) kW(A).
11.
Model: W5600X 135lb/60kg Dry Weight Capacity.
a.
Dry Weight Capacity: 135 lb (60 kg).
b.
Drum Volume: 21.2 cf (600 L).
c.
Extraction Speed: 630 rpm. 220 G.
d.
Water Valve: 1 inch (25 mm).
e.
Drain Valve: 3 inch (75 mm).
f.
Heating System: Standard, non-heat.
g.
Power Source: 208-240V 3AC 60hz. 11(15) kW(A).
C.
Front Load Washers: Solid -mount Super Spin 200G Series as manufactured by Electrolux.
1.
Approval: ETL.
2.
Mounting: Solid mount design.
3.
Construction: Galvanized steel.
4.
Frame: Unibody base frames shall be assembled with industrial rivets.
5.
Front Panel: Painted steel front panel.
6.
Side Panel: Painted steel side panel.
7.
Control System: Electrolux Compass Pro Control.
a.
One dial for easy program selection.
b.
Language Selection (18 programmed languages) with capability of displaying two languages at the same time.
c.
33 standard programs with ability to add 15 completely programmable. Automatic Water Savings (AWS): Water consumption is adjusted to the weight of the wash load
d.
Power Balance software ensures optimized extraction force in real time resulting in reduced noise and vibration level.
8.
Cylinder Drive: The washer drum (inner drum) shall be belt driven by a frequency controlled motor. Motor control shall be microprocessor controlled to control the acceleration/deceleration of the drum rpm very precisely.
9.
Chemical Supply System: Automatic liquid detergent dispenser for 5 supplies. Manual four compartment soap box for powder or liquid detergent.
10.
Drain Valve: Automatically opens in event of power failure. Water Pressure operated (diaphragm) drain valve.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
11.
Model: W585S 20lb/9kg Dry Weight Capacity;
a.
Dry Weight Capacity: 20 lb (9 kg) capacity.
b.
Drum Volume: 3.0 cf (85 L).
c.
Extraction Speed: 830 rpm. 200 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inch (75 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
f.
Steam Valve: 1/2 inch (13 mm).
g.
Liquid Detergent Supplies: 5
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
h.
Heating System: Standard, non-heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 0.5(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 0.5(15) kW(A).
i.
Heating System: Electric Heating. 5.2 / 7.4 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 3AC 60hz. 7.3(25) kW(A).
2)
Power Source: 240V 1AC 60hz.5.6(25) kW(A).
j.
Heating System: Steam heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 1AC 60hz. 0.5(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 0.5(15) kW(A).
12.
Model: W5130S 30lb/14kg Dry Weight Capacity.
a.
Dry Weight Capacity: 30 lb (14 kg) capacity.
b.
Drum Volume: 4.6 cf (130 L).
c.
Extraction Speed: 776 rpm. 200 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inch (75 mm).
f.
Steam Valve: 1/2 inch (13 mm).
g.
Liquid Detergent Supplies: 5
 
** NOTE TO SPECIFIER ** Delete heating system not required.
 
h.
Heating System: Standard, non-heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 0.8(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 0.8(15) kW(A).
i.
Heating System: Electric heating 7.5/9.7 kW.
1)
Power Source: 208-240V 3AC 60hz. 9.3(30) kW(A).
j.
Heating System: Steam heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 0.8(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 0.8(15) kW(A).
13.
Model: W5180S 45lb/20kg Dry Weight Capacity:
a.
Dry Weight Capacity: 45 lb (20 kg).
b.
Drum Volume: 6.4 cf (180 L).
c.
Extraction Speed: 742 rpm. 200 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inch (75 mm).
f.
Liquid Detergent Supplies: 5
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
g.
Heating System: Standard, non-heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.0(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 1.0(15) kW(A).
h.
Heating System: Electric heating 12.7 kW.
1)
Power Source: 208-240V 3AC 60hz. 12.7(50) kW(A).
i.
Heating System: Steam heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.0(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 1.0(15) kW(A).
 
** NOTE TO SPECIFIER ** Delete optional steam valve if not required.
 
j.
Steam Valve: 1/2 inch (13 mm).
14.
Model: W5250S 62lb/28kg Dry Weight Capacity.
a.
Dry Weight Capacity: 62 lb (28 kg).
b.
Drum Volume: 8.8 cf (250 L).
c.
Extraction Speed: 702 rpm. 200 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inch (75 mm).
f.
Liquid Detergent Supplies: 5.
 
** NOTE TO SPECIFIER ** Delete heating system not required.
 
g.
Heating System: Electric heating 17.6 kW.
1)
Power Source: 208-240V 3AC 60hz. 12.7(50) kW(A).
h.
Heating System: Steam heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.4(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 1.4(20) kW(A).
i.
Heating System: Standard, non-heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.4(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 1.4(20) kW(A).
 
** NOTE TO SPECIFIER ** Delete optional steam valve if not required.
 
j.
Steam Valve: 1/2 inch (13 mm).
15.
Model: W5330S 77lb/35kg Dry Weight Capacity:
a.
Dry Weight Capacity: 77 lb (35 kg).
b.
Drum Volume: 11.7 cf (330 L).
c.
Extraction Speed: 671 rpm. 200 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inch (75 mm).
f.
Liquid Detergent Supplies: 5
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
g.
Heating System: Standard, non-heating.
1)
Electrical: 208-240V 1AC 60hz. 1.6(15) kW(A).
h.
Heating System: Electric heating 19.7 kW.
1)
Power Source: 208-240V 3AC 60hz. 21.2(63) kW(A).
i.
Heating System: Steam heating.
1)
Power Source: 208-240V 1AC 60hz. 1.6(15) kW(A).
 
** NOTE TO SPECIFIER ** Delete optional steam valve if not required.
 
j.
Steam Valve: 1/2 inch (13 mm).
 
** NOTE TO SPECIFIER ** Delete article if barrier washers are not required.
 
2.3
BARRIER WASHERS
A.
Soft-mount Barrier Washers as manufactured by Electrolux.
1.
Compliance: EN 14065 and ISO 9001.
2.
Approval: ETL.
3.
Mounting: Soft-mount, suspended machines may be installed without foundations.
4.
Construction: Galvanized steel.
5.
Front Panel: Stainless steel front panel.
6.
Side Panel: Stainless steel side panel.
7.
Control System: Electrolux Compass Pro Control.
a.
One dial for easy program selection.
b.
Language Selection (18 programmed languages) with capability of displaying two languages at the same time.
c.
33 standard programs with ability to add 15 completely programmable. All relevant wash parameters shall be programmable.
d.
Programming via computer.
e.
Power Balance software ensures optimized extraction force in real time resulting in reduced noise and vibration level.
8.
Titration valve for bath sampling.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
9.
Provide Certus Management Information Systems (CMIS).
10.
Cylinder Drive: The washer drum (inner drum) shall be belt driven by a frequency controlled motor. Motor control shall be microprocessor controlled to control the acceleration/deceleration of the drum rpm very precisely.
11.
Four compartment soap box for manual dosing of powder or liquid detergent.
12.
Drain Valve: Automatically opens in event of power failure. Water pressure operated (diaphragm) drain valve.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
13.
Model: WB5130H 30lb/13kg Dry Weight Capacity.
a.
Dry Weight Capacity: 30 lb (13 kg).
b.
Drum Volume: 34.34 G (130 L).
c.
Extraction Speed: 910 rpm. 300 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inches (75 mm).
f.
Steam Valve: 1/2 inch (13 mm).
g.
Liquid Detergent Supplies: 5
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
h.
Heating System: Electric heating 12.5 kW.
1)
Power Source: 208-240V 3AC 60hz. 12.5(35) kW(A).
i.
Heating System: Steam heating.
1)
Power Source: 208-240V 1AC 60hz. 1.7(10) kW(A).
14.
Model: WB5180H 40lb/18kg Dry Weight Capacity.
a.
Dry Weight Capacity: 40 lb (18 kg).
b.
Drum Volume: 6.4 cf (180 L).
c.
Extraction Speed: 860 rpm. 300 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inches (75 mm).
f.
Steam Valve: 1/2 inch (13 mm).
g.
Liquid Detergent Supplies: 5
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
h.
Heating System: Electric heating 17.5 kW.
1)
Power Source: 208-240V 3AC 60hz. 17.5(50) kW(A).
i.
Heating System: Steam heating.
1)
Power Source: 208-240V 1AC 60hz. 2.3(16) kW(A).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
NEW EVOLUTION BARRIER SIDE LOAD WASHERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Soft-mount New Evolution Barrier Front Loader: W/E 300G Series as manufactured by Electrolux.
1.
Compliance: EN 14065 and ISO 9001.
2.
Approval: ETL.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Application shall be clean room compliant.
4.
Hygiene Watchdog function, the Evolution Barrier Range ensures 100% fulfillment of linen hygiene including RABC requirements
5.
Design: Automatic inner drum positioning in loading or unloading position. Automatic locking and unlocking of outer drum doors.
6.
Mounting: Soft-mount construction with combination of a frequency controlled motor and pneumatic suspensions for minimum vibrations.
7.
Construction: Galvanized steel.
8.
Frame: Base frames shall be assembled with industrial rivets. Welding not permitted.
9.
Power Balance software ensures optimized extraction force in real time resulting in reduced noise and vibration level.
10.
Reversible doors with a near 180 degrees opening angle.
11.
Front Panel: Stainless steel front panel.
 
** NOTE TO SPECIFIER ** Delete option for panels not required.
 
12.
Side Panel: Painted steel side panel.
13.
Side Panel: Stainless steel side panel.
14.
Control System: Electrolux Compass Pro Control.
a.
One dial for easy program selection.
b.
Language Selection (18 programmed languages) with capability of displaying two languages at the same time.
c.
33 standard programs/completely programmable.
d.
All relevant wash parameters shall be programmable.
e.
Programming via computer.
f.
Power Balance software ensures optimized extraction force in real time resulting in reduced noise and vibration level.
15.
Cylinder Drive: The washer drum (inner drum) shall be belt driven by a frequency controlled motor. Motor control shall be microprocessor controlled to control the acceleration/deceleration of the drum rpm very precisely.
16.
Chemical Supply System: Optional 5 compartment soap box for manual/automatic dosing of powder or liquid detergent.
17.
Drain Valve: Automatically opens in event of power failure. Electrically operated (diaphragm) drain valve.
18.
Water Valve: 3/4 inches.
19.
Drain Valve: 3 inches.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
20.
Steam Valve: 1/2 inch.
 
** NOTE TO SPECIFIER ** Delete optional features below not required.
 
21.
Optional Integrated Weighing System (IWS).
22.
External USB port to facilitate installation of the latest process validation Certus Management™ software
23.
Provide end of cycle visual alarm on both sides of the machine.
24.
Optional 3rd water Inlet valve.
25.
Optional 2nd drain valve.
26.
Optional titration valve for bath sampling.
27.
Model: WSB5 180 H 40lb/18kg Dry Weight Capacity.
a.
Dry Weight Capacity: 40 lb (18 kg).
b.
Drum Volume: 6.4 cf (180 L).
c.
Extraction Speed: 910 rpm. 354 G.
d.
Water Valve: 3/4 inch (19 mm).
e.
Drain Valve: 3 inches (75 mm).
f.
Steam Valve: 1/2 inch (13 mm).
g.
Liquid Detergent Supplies: 5
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
h.
Heating System: Electric heating 17.5 kW.
1)
Power Source: 208-240V 3AC 60hz. 17.5(50) kW(A).
i.
Heating System: Steam heating.
1)
Power Source: 208-240V 1AC 60hz. 2.3(16) kW(A).
28.
Model WSB5 250 H Dry Weight Capacity: 62 lb (28 kg).
a.
Drum Volume: 8.8 cf (250 L).
b.
Extraction Speed: 910 rpm. 354 G.
c.
Water Valve: 3/4 inch (19 mm).
d.
Drain Valve: 3 inch (75 mm).
e.
Liquid Detergent Supplies: 5.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
f.
Heating System: Electric heating 17.6 kW.
1)
Power Source: 208-240V 3AC 60hz. 12.7(50) kW(A).
g.
Heating System: Steam heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.4(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 1.4(20) kW(A).
h.
Heating System: Standard, non-heating.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 1.4(15) kW(A).
2)
Power Source: 120V 1 AC 60hz. 1.4(20) kW(A).
 
** NOTE TO SPECIFIER ** Delete optional steam valve if not required.
 
i.
Steam Valve: 1/2 inch (13 mm).
29.
Model WSB5 350 H Dry Weight Capacity: 75 lb (33 kg) capacity
a.
Drum Volume: 10.6 cf (300 L).
b.
Extraction Speed: 850 rpm. 300 G.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
c.
Heating System: Electric heating 19.4 kW.
1)
Power Source: 208-240V 3AC 60hz. 19.4(60) kW(A).
d.
Heating System: Steam heating System: 2.1 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
1)
Power Source: 208-240V 1AC 60hz. 2.1(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 2.1(15) kW(A).
e.
Heating System: Non-Heating System: 2.1 kW.
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete power source not required.
 
1)
Power Source: 208-240V 1AC 60hz. 2.1(15) kW(A).
2)
Power Source: 100-120V 1 AC 60hz. 2.1(15) kW(A).
f.
Water Valve: 3/4 inch (19 mm).
g.
Drain Valve: 3 inch (75 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
h.
Steam Valve: 1/2 inch (13 mm).
i.
Liquid Detergent Supplies: 5.
 
** NOTE TO SPECIFIER ** Large diameter and two pockets (horizontal partition) for a increased wash performance. Delete article if barrier Pullman side load washers are not required.
 
2.5
BARRIER PULLMAN SIDE LOAD WASHERS
A.
Soft-mount Pullman Barrier Front Loader: W/E 300G Series as manufactured by Electrolux.
1.
Compliance: EN 14065 and ISO 9001.
2.
Approval: ETL.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Application shall be clean room compliant.
4.
Design: Two compartment inner drum separated by a Pullman partition for ergonomics and mechanical action. Automatic inner drum positioning in loading or unloading position. Automatic locking and unlocking of outer drum doors.
5.
Mounting: Soft-mount construction with combination of a frequency controlled motor and pneumatic suspensions for minimum vibrations.
6.
Construction: Galvanized steel.
7.
Frame: Base frames shall be assembled with industrial rivets. Welding not permitted.
8.
Front Panel: Stainless steel front panel.
9.
Side Panel: Stainless steel side panel.
10.
Control System: Electrolux Clarus Control.
a.
Touch screen.
b.
Fully programmable microprocessor -192 programs.
c.
All relevant wash parameters shall be programmable.
d.
Programming from keypad or downloaded via memory card.
e.
Explicit error messages in full text with indicator of trouble shooting.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
11.
Model: WPB4700H.
a.
Dry Weight Capacity (Filling factor 1:10): 154 lb (70 kg).
b.
Dry Weight Capacity (Filling factor 1:13): 118 lb (54 kg).
c.
Drum Volume: 24.4 cf (690 L).
d.
Extraction Speed: 700 rpm. 300 G.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
e.
Heating System: None.
1)
Power Source: 440V 3AC 60hz. 11.7(25) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 11.7(40) kW(A).
f.
Heating System: Electric heating 54 kW.
1)
Power Source: 440V 3AC 60hz. 65.7(100) kW(A).
g.
Heating System: Steam heating.
1)
Power Source: 440V 3AC 60hz. 11.7(25) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 11.7(40) kW(A).
12.
Model: WPB4900H.
a.
Dry Weight Capacity (Filling factor 1:10): 198 lb (90 kg).
b.
Dry Weight Capacity (Filling factor 1:13): 152 lb (69 kg).
c.
Drum Volume: 31.4 cf (890 L).
d.
Extraction Speed: 720 rpm. 300 G.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
e.
Heating System: None.
1)
Power Source: 440V 3AC 60hz. 15.7(25) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 15.7(50) kW(A).
f.
Heating System: Electric heating 72 kW.
1)
Power Source: 440V 3AC 60hz. 87.7(125) kW(A).
g.
Heating System: Steam heating.
1)
Power Source: 440V 3AC 60hz. 15.7(25) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 15.7(50) kW(A).
13.
Model: WPB41100H.
a.
Dry Weight Capacity (Filling factor 1:10): 242 lb (110 kg).
b.
Dry Weight Capacity (Filling factor 1:13): 184 lb (84 kg).
c.
Drum Volume: 38.1 cf (1080 L).
d.
Extraction Speed: 700 rpm. 300 G.
 
** NOTE TO SPECIFIER ** Delete heating source not required.
 
e.
Heating System: None.
1)
Power Source: 440V 3AC 60hz. 19(40) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 19(63) kW(A).
f.
Heating System: Electric heating 72 kW.
1)
Power Source: 440V 3AC 60hz. 91(125) kW(A).
g.
Heating System: Steam heating.
1)
Power Source: 440V 3AC 60hz. 19(40) kW(A).
2)
Power Source: 208-240V 3AC 60hz. 19(63) kW(A).
 
** NOTE TO SPECIFIER ** Delete article if medium capacity dryers are not required.
 
2.6
MEDIUM CAPACITY DRYERS
A.
5000 Series medium capacity dryers as manufactured by Electrolux.
1.
Design: Axial airflow and tight construction provides low energy consumption. Reversing drum. The dryer drum (inner drum) shall be belt driven by a totally enclosed fan-cooled motor. Drum shall be supported with two front roller assemblies.
a.
Efficiency: 2 full loads per hour.
b.
Drum Action: Reversing drum.
c.
Air Make-up System: Fresh air intake.
d.
Safety Device: Emergency stop button.
2.
Construction:
a.
External Parts: Phosphatized and electrostatically powder-coated.
b.
Internals Parts: Galvanized steel.
c.
Front Panel: Painted steel front panel.
d.
Drum: Galvanized steel.
e.
Frequency controlled motor.
f.
Exhaust located at top or rear of unit.
3.
Controls: Electrolux Compass Pro Microprocessor controls.
a.
Large alphanumeric display with control knob for easy program selection.
b.
Easy access with user-friendly interface.
c.
Language Selection (13 programmed languages) with capability of displaying two languages at the same time.
d.
Drying program packages (9) optimized for Economy, Care and Time.
e.
Service program for adjustment of parameters.
f.
USB connection on the CPU Board to link to customer software.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Moisture Control: Residual Moisture Control to automatically stop cycle when load is a specified moisture level.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
5.
Model: T5290.
a.
Rated Capacity: 35 lb (16.1 kg).
b.
Drum Volume: 10.2 cf (290 L).
c.
Air Outlet: 7-7/8 inches (200 mm).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
d.
Heating System: Gas Heat (Natural Gas).
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 0.9 (15) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 0.9 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 0.8 (15) kW(A).
e.
Heating System: Gas Heat (LP Gas).
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 0.9 (15) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 0.9 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 0.8 (15) kW(A).
f.
Heating System: Steam Heating.
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 0.9 (15) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 0.9 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 0.8 (15) kW(A).
g.
Heating System: Electric Heat.
1)
Electrical: 208-240V 3AC 60 Hz. 18.9 (60) kW(A).
2)
Electrical: 440-480V 3AC 60 Hz. 18.9 (60) kW(A).
 
** NOTE TO SPECIFIER ** Gas heat requirement. Delete if not required.
 
h.
Gas Valve (NG/PG): 1/2 inch (13 mm).
 
** NOTE TO SPECIFIER ** Steam heat requirement. Delete condensate and steam valve if not required.
 
i.
Condensate: 1 inch (25 mm).
j.
Steam Valve: 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
6.
Model: T5550.
a.
Rated Capacity: 67 lb (30.5 kg).
b.
Drum Volume: 19.4 cf (550 L).
c.
Air Outlet: 9-13/16 inches (250 mm).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
d.
Heating System: Gas Heating (Natural Gas).
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 1.4 (20) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 2.4 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 2.0 (15) kW(A).
e.
Heating System: Gas Heating (LP Gas).
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 1.4 (20) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 2.4 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 2.0 (15) kW(A).
f.
Heating System: Steam Heating.
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 1.4 (20) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 2.4 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 2.0 (15) kW(A).
g.
Heating System: Electric Heating.
1)
Electrical: 208-240V 3NAC 60 Hz. 34.4 (110) kW(A).
2)
Electrical: 440-480V 3AC 60 Hz. 18.9 (60) kW(A).
 
** NOTE TO SPECIFIER ** Gas heat requirement. Delete if not required.
 
h.
Gas Valve (NG/PG): 1/2 inch (13 mm).
 
** NOTE TO SPECIFIER ** Steam heat requirement. Delete condensate and steam valve if not required.
 
i.
Condensate: 1 inch (25 mm).
j.
Steam Valve: 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
7.
Model: T5675.
a.
Rated Capacity (Filling factor 1:18): 83.0 lb (37.5 kg).
b.
Drum Volume: 23.8 cf (675 L).
c.
Air Outlet: 9-13/16 inches (250 mm).
 
** NOTE TO SPECIFIER ** Gas heat requirement. Delete if not required.
 
d.
Gas Valve (NG/PG): 1/2 inch (13 mm).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
e.
Heating System: Gas Heating (Natural Gas).
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 1.4 (20) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 2.4 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 2.0 (15) kW(A).
f.
Heating System: Gas Heating (LP Gas).
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 1.4 (20) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 2.4 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 2.0 (15) kW(A).
g.
Heating System: Steam Heating.
1)
Electrical: 120V 1NAC/1NAC 60 Hz. 1.4 (20) kW(A).
2)
Electrical: 208-240V 3NAC 60 Hz. 2.4 (15) kW(A).
3)
Electrical: 208-240V 1NAC 60 Hz. 2.0 (15) kW(A).
h.
Heating System: Electric Heating.
1)
Electrical: 208-240V 3NAC 60 Hz. 34.4 (110) kW(A).
2)
Electrical: 440-480V 3AC 60 Hz. 18.9 (60) kW(A).
 
** NOTE TO SPECIFIER ** Steam heat requirement. Delete condensate and steam valve if not required.
 
i.
Condensate: 1 inch (25 mm).
j.
Steam Valve: 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Delete article if high capacity dryers are not required.
 
2.7
HIGH CAPACITY DRYERS
A.
High Capacity Dryers as manufactured by Electrolux.
1.
Airflow: Radial.
2.
Efficiency: 2 full loads per hour.
3.
Self-cleaning lint screen.
4.
Controls: Electrolux Selecta Microprocessor controls.
a.
High contrast display.
b.
Service program for adjustment of parameters including but not limited to temperature and cool-down time.
c.
2 auto stop programs for ' Extra dry' and ' Dry.'
d.
5 to 9 customized programs for any drying need.
e.
Anti-crease cycle for avoiding creasing if the dryer is not unloaded.
f.
Error codes for trouble shooting.
 
** NOTE TO SPECIFIER ** Delete front panel not required.
 
5.
Front Panel: Painted steel front panel.
6.
Front Panel: Stainless steel front panel.
 
** NOTE TO SPECIFIER ** Delete drum material not required.
 
7.
Coated steel drum.
8.
Reversing drum.
9.
Emergency stop.
 
** NOTE TO SPECIFIER ** Delete optional features and accessories not required.
 
10.
Frequency controlled motor.
11.
Fresh air intake.
12.
Indicator lamp for finished drying cycle.
13.
Residual Moisture Control (RMC) for precise moisture measurement of all loads.
14.
Certus Management Information System (CMIS) to ensure traceability of linen as per European Standard EN 14065 on RABC quality approach.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
15.
Model: T4900; 100 lb (45 kg) capacity.
a.
Rated Capacity (Filling factor 1:20): 100 lb (45 kg).
b.
Drum Volume: 31.8 cf (900 L).
c.
Air Outlet: 12-3/8 inches (315 mm).
d.
Condensate: 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Delete valve not required.
 
e.
Gas Valve: 1 inch (25 mm).
f.
Steam Valve: 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
g.
Heating System: Electric heating.
1)
Electrical: 208-240V 3AC 60 Hz. 51 (160) kW(A).
2)
Electrical: 440-480V 3AC 60 Hz. 51 (80) kW(A).
3)
Electrical: 440-480V 3AC 60 Hz. 63 (100) kW(A).
h.
Heating System: Steam heating.
1)
Electrical: 208-240V 1AC 60 Hz. 3.3 (20) kW(A).
2)
Electrical: 440-480V 1AC 60 Hz. 3.3 (15) kW(A).
i.
Heating System: Natural Gas.
1)
Electrical: 208-240V 1AC 60 Hz. 3.3 (20) kW(A).
2)
Electrical: 440-480V 1AC 60 Hz. 3.3 (15) kW(A).
j.
Heating System: LP Gas.
1)
Electrical: 208-240V 1AC 60 Hz. 3.3 (20) kW(A).
2)
Electrical: 440-480V 1AC 60 Hz. 3.3 (15) kW(A).
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
16.
Model: T41200; 135 lb (66 kg) capacity.
a.
Rated Capacity (Filling factor 1:20): 135 lb (60 kg).
b.
Drum Volume: 42.4 cf (1200 L).
c.
Air Outlet: 12-3/8 inches (315 mm).
d.
Condensate: 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Delete utility not required.
 
e.
Gas Valve: 1 inch (25 mm).
f.
Steam Valve: 1 inch (25 mm).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
g.
Heating System: Electric heating.
1)
Electrical: 440-480V 3AC 60 Hz. 63 (100) kW(A).
2)
Electrical: 440-480V 3AC 60 Hz. 75 (125) kW(A).
h.
Heating System: Steam heating.
1)
Electrical: 208-240V 1AC 60 Hz. 3.3 (20) kW(A).
2)
Electrical: 440-480V 1AC 60 Hz. 3.3 (15) kW(A).
i.
Heating System: Natural Gas.
1)
Electrical: 208-240V 1AC 60 Hz. 3.3 (20) kW(A).
2)
Electrical: 440-480V 1AC 60 Hz. 3.3 (15) kW(A).
j.
Heating System: LP Gas.
1)
Electrical: 208-240V 1AC 60 Hz. 3.3 (20) kW(A).
2)
Electrical: 440-480V 1AC 60 Hz. 3.3 (15) kW(A).
 
** NOTE TO SPECIFIER ** Delete article if stack dryers are not required.
 
2.8
STACK DRYERS
A.
Stack Dryers: T4000S Series as manufactured by Electrolux.
1.
Design: Axial airflow and tight construction provides low energy consumption. Reversing drum. The dryer drum (inner drum) shall be belt driven by a totally enclosed fan-cooled motor.
2.
Efficiency: 2 full loads per hour.
3.
Frame: Durable cabinet.
4.
Construction:
a.
External Parts: Phosphatized and electrostatically powder-coated.
b.
Internals Parts: Galvanized steel.
c.
Front Panel: Painted steel front panel.
d.
Drum: Galvanized steel.
5.
Controls: Electrolux Selecta II Microprocessor controls.
a.
User Panel:
1)
4 temperature selections.
2)
2 programs with Auto Stop. Auto stop makes it possible to set the drying cycle to stop when the load is fully dry based on temperature variation sensing, requires full load in the dryer.
3)
Dry performance packages (9) optimized on Economy, Performance and Time.
4)
6 programs.
5)
Residual Moisture Control (RMC).
b.
Service program for adjustment of parameters including but not limited to temperature and cool-down time.
c.
2 auto stop programs for 'Extra Dry' and 'Dry'.
d.
Anti-crease cycle for avoiding creasing if the dryer is not unloaded.
e.
Error codes for trouble shooting.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
6.
Model: T4300S.
a.
Rated Capacity at (Filling factor 1:20): 2 x 29 lb (2 x 13.6 kg).
b.
Dual drum, 30 lb (13.6 kg) capacity each.
c.
Drum Volume: 2 drums, 2x10.6 cft (2x300 L) each.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
d.
Gas Valve: 1/2 inch (13 mm).
e.
Air Outlet 7-7/8 inches (200 mm).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
f.
Heating System: Electric heating.
1)
Electric Heating System: 208-240V 3AC 60hz. 2x10(2x35) kW(A),
2)
Electric Heating System: 440-480V 3AC 60 Hz. 2x14.5(2X25) Kw(A).
3)
Electric Heating System: 440-480V 3AC 60 Hz. 2x19(2X35) Kw(A).
g.
Heating System: Natural Gas.
1)
Electrical: 120V 1 AC 60hz. 2x1.0(2x15) kW(A).
2)
Electrical: 208-240V 1AC 60 Hz. 2(15) kW(A).
3)
Electrical: 440-480V 3AC 60 Hz. 2(10) kW(A).
h.
Heating System: LP Gas.
1)
Electrical: 120V 1 AC 60hz. 2x1.0(2x15) kW(A).
2)
Electrical: 208-240V 1AC 60 Hz. 2(15) kW(A).
3)
Electrical: 440-480V 3AC 60 Hz. 2(10) kW(A).
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
7.
Model: T4420S.
a.
Rated Capacity at (Filling factor 1:18): 2 x 51 lb (2 x 23 kg).
b.
Dual drum, 51 lb (23 kg) capacity each.
c.
Drum Volume: 2 drums, 2x14.6 cft (2x414 L) each.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
d.
Gas Valve: 1/2 inch (13 mm).
e.
Air Outlet 8 inches (203 mm).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
f.
Heating System: Natural Gas.
1)
Electrical: 120V 1 AC 60hz. 2x1.0(2x15) kW(A).
2)
Electrical: 208-240V 1AC 60 Hz. 2(15) kW(A).
3)
Electrical: 440-480V 3AC 60 Hz. 2(10) kW(A).
g.
Heating System: LP Gas.
1)
Electrical: 120V 1 AC 60hz. 2x1.0(2x15) kW(A).
2)
Electrical: 208-240V 1AC 60 Hz. 2(15) kW(A).
3)
Electrical: 440-480V 3AC 60 Hz. 2(10) kW(A).
 
** NOTE TO SPECIFIER ** Delete article if combination washer/dryer units are not required.
 
2.9
COMBINATION WASHER/DRYER UNITS
A.
Combination Washer/Dryer Units: Units as manufactured by Electrolux.
1.
Triple Function: Washing and drying shall be done in one machine, without re-loading; unit shall also be operated as a standard washer or dryer.
2.
Balancing: SuperBalance software provides correct extraction force with reduced noise and vibration level.
3.
Operation:
a.
Language selection.
b.
Display and operating panel.
c.
Washing and drying programs for different textiles.
4.
Dual Lint Filters: Accessible in the front.
5.
Soft-grip door handle with slip lock function.
6.
Spray lifters in inner drum for wash and rinse performance.
7.
Liquid detergent supplies: 5.
8.
Base with front panel in stainless steel.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
9.
Model: WD4130; 18 lb (8 kg) washing and drying capacity.
a.
Drum Volume: 4.6 cf (130 L).
b.
Extraction Speed: 980 rpm. 350 G.
c.
Electric Heating System: 12.5 kWh per load.
d.
Capacity - Washing and Drying: Maximum 14.5 lb (6.5 kg).
e.
Capacity - Washing Only: Maximum 30 lb (14kg).
f.
Water Valve: 3/4 inch (19 mm).
g.
Drain Valve: 3 inches (72 mm).
h.
Air Outlet: 4-15/16 inches (125 mm).
i.
Gas Valve: 1/2 inch (13 mm).
j.
Electrical: 208-240V 1AC 60 Hz. 1.6(15) kW(A).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
k.
Heating System: Natural Gas.
l.
Heating System: LP Gas.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
10.
Model: WD4240; 33 lb (16 kg).
a.
Drum Volume: 8.5 cf (240 L).
b.
Extraction Speed: 890 rpm. 350 G.
c.
Capacity - Washing and Drying: Maximum 33 lb (15 kg).
d.
Capacity - Washing Only: Maximum 60 lb (27 kg).
e.
Water Valve: 3/4 inch (19 mm).
f.
Drain Valve: 3 inches (72 mm).
g.
Air Outlet: 7-7/8 inches (200 mm).
h.
Gas Valve: 1/2 inch (13 mm).
i.
Electrical: 208-240V 1AC 60 Hz. 2.6(15) kW(A).
 
** NOTE TO SPECIFIER ** Delete option for heating not required.
 
j.
Heating System: Natural Gas.
k.
Heating System: LP Gas.
 
** NOTE TO SPECIFIER ** Delete article if cylinder type ironers are not required.
 
2.10
HEATED ROLL FLATWORK IRONERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Heated Roll Flatwork Ironers: IC43300 Series as manufactured by Electrolux.
1.
Roll Diameter: 12-13/16 inches (330 mm).
2.
Speed Range: 2 to 18 ft/min.
3.
Gas Valve: 1/2 inch (13 mm).
4.
Exhaust: 4-5/16 inches (125 mm).
5.
Ironing Belts: Nomex materials, withstand temperatures above 392 degrees F (200 degrees C).
6.
Pressure Roll: Nomex material padding.
7.
Cylinder: Stainless steel cylinder.
8.
Safety: Finger guard protection.
 
** NOTE TO SPECIFIER ** Delete optional features and accessories not required.
 
9.
Control Panel: Electronic, with automatic speed regulation system (DIA MMS).
10.
Certus Management Information System (CMIS) to ensure traceability of linen per European Standard EN 14065 on RABC quality approach.
11.
Feeding Tray: Foldable feeding tray so large flats avoid touching ground.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
12.
Model: IC43316/, with return feed feature.
a.
Ironing Width: 65 inches (1650 mm).
b.
Electrical requirements: 208-240V 3AC 50/60Hz 0.5(12) kW(A).
 
** NOTE TO SPECIFIER ** Delete heating system not required.
 
c.
Heating system: Natural Gas.
d.
Heating system: LP Gas.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
13.
Model: IC43320/, with return feed feature.
a.
Ironing Width: 81 inches (2065 mm).
b.
Electrical requirements: 208-240V 3AC 50/60Hz 0.5(12) kW(A).
 
** NOTE TO SPECIFIER ** Delete heating system not required.
 
c.
Heating system: Natural Gas.
d.
Heating system: LP Gas.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Heated Roll Flatwork Ironers: IC44800 Series as manufactured by Electrolux.
1.
Roll Diameter: 18-7/8 inches (479 mm).
2.
Speed Range: 4.9 to 29.5 ft/minute (124 to 749 mm/minute).
3.
Speed Adjustment: Automatic, with moisture sensors.
4.
Pressure Roll: With tightener springs to prevent wrinkling.
5.
Ironing Belts: Nomex materials, withstand temperatures above 392 degrees F (200 degrees C).
6.
Air Circulation: Device for homogenous temperature and increased production.
7.
Safety: Finger guard protection.
8.
Cylinder Drive: The cylinder shall be chain driven by a frequency controlled motor. Motor shall be microprocessor controlled optimizing speed and increasing productivity.
9.
Construction:
a.
Frame: All metal parts in frame and cabinet shall be painted steel
b.
Fully Encased machine for maximum safety.
c.
Feeder:
1)
Fully electric feeder. Iron shall not require compressed air for operation.
2)
Removable feeder for installation in tight spaces.
d.
Operation: Electro-mechanical clamps, automatic linen detection.
e.
Process: DIA MMS System. Automatic speed management by moisture sensors.
 
** NOTE TO SPECIFIER ** On Length Folding or automatic Feeding+Length Folding versions. Delete device if not required.
 
10.
Antistatic bar.
 
** NOTE TO SPECIFIER ** For electric and gas heated machines. Delete if not required.
 
11.
Multi-Layer Cylinder with Thermal Oil (Dubixium): Prevents overheating of cylinder sides.
 
** NOTE TO SPECIFIER ** Feeding+Length Folding or automatic Feeding +Rear delivery versions. Delete device if not required.
 
12.
Automatic Feeding Device.
 
** NOTE TO SPECIFIER ** LF version. Delete device if not required.
 
13.
Automatic Folding Device.
 
** NOTE TO SPECIFIER ** Length Folding or Rear delivery versions. Delete device if not required.
 
14.
Automatic Vacuum Feeding Table.
15.
Control System: Electronic Control.
a.
Large Display
b.
Full automatic mode - training free operating menu.
c.
Active menu list guiding the operator step by step, displaying all information for the machine's adjustments and use.
d.
Indicator light informs the operator if retained humidity in the linen after ironing exceeds 8% - Compliant with RABC/HACCP quality controls. RABC: Risk Analysis and Bio-Contamination Control (equivalent to HACCP for food processes).
e.
Data tracking and monitoring compatible via Certus Management Information System (CMIS) to track/record every step.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
16.
Model: IC44825.
a.
Ironing Width: 100 inches (2540 mm).
b.
Capacity - Maximum Water Evaporation Steam (Gas): 19.8 G/h (12.2 G/h).
c.
Cylinder Diameter (Gas/Steam): 18-7/8 /18 inches (479/457 mm).
d.
Air Outlet: 6-1/4 inches (160 mm).
e.
Condensate Valve: 3/8 inch (10 mm).
 
** NOTE TO SPECIFIER ** Delete valves not required.
 
f.
Gas Valve: 3/4 inch (19 mm).
g.
Steam Valve: 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
h.
Heating system: Electric. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
i.
Heating system: Natural Gas. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
j.
Heating system: LP Gas. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
k.
Heating system: Steam. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
 
** NOTE TO SPECIFIER ** Model variations by model number. Substitute model number required.
 
l.
Model: IC44825/LF, model variation with return feed feature, length-folding device.
m.
Model: IC44825/FLF, model variation with return feed feature, automatic feeding, length-folding device.
n.
Model: IC44825/R, model variation with rear delivery.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
17.
Model: IC44828.
a.
Ironing Width: 108-4/16 inches (2750 mm).
b.
Capacity - Maximum Water Evaporation Steam (Gas): 21.4 G/h (13.5 G/h).
c.
Cylinder Diameter (Gas/Steam): 18-7/8 /18 inches (479/457 mm).
d.
Condensate Valve: 3/8 inch (10 mm).
e.
Air Outlet: 6-1/4 inches (160 mm).
 
** NOTE TO SPECIFIER ** Delete valves not required.
 
f.
Gas Valve: 3/4 inch (19 mm).
g.
Steam Valve: 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
h.
Heating system: Electric. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
i.
Heating system: Natural Gas. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
j.
Heating system: LP Gas. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
k.
Heating system: Steam. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
 
** NOTE TO SPECIFIER ** Model variations by model number. Substitute model number required.
 
l.
Model: IC44828/LF, model variation with return feed feature, length-folding device.
m.
Model: IC44828/FLF, model variation with return feed feature, automatic feeding, length-folding device.
n.
Model: IC44828/R, model variation with rear delivery.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
18.
Model: IC44832.
a.
Ironing Width: 124-13/16 inches (3170 mm).
b.
Capacity: Maximum Water Evaporation Steam (Gas): 24.6 G/h (15.6 G/h).
c.
Cylinder Diameter (Gas/Steam): 18-7/8 /18 inches (479/457 mm).
d.
Condensate Valve: 3/8 inch (10 mm).
e.
Air Outlet: 6-1/4 inches (160 mm).
 
** NOTE TO SPECIFIER ** Delete valves not required.
 
f.
Gas Valve: 3/4 inch (19 mm).
g.
Steam Valve: 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
h.
Heating system: Electric. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
i.
Heating system: Natural Gas. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
j.
Heating system: LP Gas. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
k.
Heating system: Steam. Electrical requirements: 208-240 3AC 60HZ 15 amp breaker.
 
** NOTE TO SPECIFIER ** Model variations by model number. Substitute model number required.
 
l.
Model: IC44832/LF, model variation with return feed feature, length-folding device.
m.
Model: IC44832/FLF, model variation with return feed feature, automatic feeding, length-folding device,
n.
Model: IC44832/R, model variation with rear delivery.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Heated Roll Flatwork Industrial Ironers: FFS Series as manufactured by Electrolux.
1.
Roll Diameter: 18-7/8 inches (479 mm).
2.
Speed Range: 4.9 to 29.5 ft/minute (124 to 749 mm/minute).
3.
Single operator capable with automated feeding capability or can be used with two operators and manual feeding capability.
4.
Auto feed with electromechanical clamps to attach linens.
5.
Auto-spread with vacuum table to secure front edge of linen when released from feeding.
6.
DIAMMS system for automatic control processing speed. This measures the moisture content of linen and automatically adjust the ironing speed.
7.
Controls: Touch screen control with text free operating mode.
8.
Multi-Layer Cylinder with Thermal Oil (Dubixium)to manage an even heating temperature across the cylinder.
9.
Pressure Roll: With tightener springs to prevent wrinkling.
10.
Ironing Belts: Nomex materials, withstand temperatures above 392 degrees F (200 degrees C).
11.
Safety: Finger guard protection.
12.
Primary folding with switch blade, secondary cross folding with knives.
13.
Stacker: Delivery of linen stacks to the side of the machine.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
14.
Model: IC44832 FFS.
a.
Ironing Width: 124-13/16 inches (3170 mm).
b.
Capacity - Maximum Water Evaporation Steam: 24.6 G/h (93L/h).
c.
Capacity - Maximum Water Evaporation Gas: 15.6G/h (59L/h).
d.
Cylinder Diameter (Electric or Gas/Steam): 18-7/8/18 inches (479/457 mm).
e.
Condensate Valve: 3/8 inch (10 mm).
f.
Air Outlet: 6-1/4 inches (160 mm).
 
** NOTE TO SPECIFIER ** Delete valves not required.
 
g.
Gas Valve: 3/4 inch (19 mm).
h.
Steam Valve: 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** Alternate power sources available. Delete heating source electrical power not required.
 
i.
Heating system: Electric.
1)
Electrical requirements: 400-415V 3AC 50/60Hz 56.8(100) kW(A).
j.
Heating system: Natural Gas.
1)
Electrical requirements: 400-415V 3AC 50/60Hz 3.2(16) kW(A).
k.
Heating system: LP Gas.
1)
Electrical requirements: 400-415V 3AC 50/60Hz 3.2(16) kW(A).
l.
Heating system: Steam.
1)
Electrical requirements: 400-415V 3AC 50/60Hz 3.2(16) kW(A).
PART 3 EXECUTION
 
3.1
PREPARATION
A.
Prepare rough-in provisions and substrates using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
B.
Do not proceed with installation until rough-in provisions and substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
C.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's written instructions and recommendations.
B.
Test for proper operation and adjust until proper operation is achieved.
C.
Instruct Owner's personnel in proper operation and routine maintenance procedures.
3.3
CLEANING, MAINTENANCE AND PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION