Download SECTION 11 30 13 RESIDENTIAL APPLIANCES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 30 13
RESIDENTIAL APPLIANCES
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Whirlpool Corporation ; residential appliances.
This section is based on the products of Whirlpool Corporation , which is located at:
2000 State Rd. 63 N.
Benton Harbor, MI 49022-2692
Toll Free Tel: 800-253-1301
Fax: 269-923-3872
Email: request info (kevin_sulaiman@whirlpool.com)
Web: www.whirlpool.com/home-appliances/ | amana.com
[ Click Here ] for additional information.
Whirlpool Corporation (NYSE: WHR) is the number one major appliance manufacturer in the world, with approximately $21 billion in annual sales, 93,000 employees and 70 manufacturing and technology research centers in 2016. The company markets Whirlpool, KitchenAid, Maytag, Consul, Brastemp, Amana, Bauknecht, Jenn-Air, Indesit and other major brand names in nearly every country throughout the world. Additional information about the company can be found at WhirlpoolCorp.com, or find us on Twitter at @WhirlpoolCorp.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete, add items below not required for project.
 
A.
Luxury Appliances (Jenn-Air):
1.
Cooking:
a.
Wall Ovens.
b.
Cooktops.
c.
Ranges.
d.
Rangetops
e.
Microwaves.
f.
Warming drawers.
g.
Ventilation.
h.
Built-in-coffee.
i.
Accessories.
2.
Refrigerators:
a.
Built-in.
b.
Freestanding.
c.
Under counter.
d.
Accessories.
3.
Cleaning:
a.
Dishwashers.
b.
Compactors.
B.
Premium Appliances (KitchenAid):
1.
Cooking:
a.
Wall Ovens.
b.
Cooktops.
c.
Ranges.
d.
Microwaves.
e.
Warming drawers.
f.
Hoods and vents.
g.
Commercial-style range tops.
h.
Commercial-style ventilation.
i.
Installation accessories.
j.
Performance accessories.
2.
Refrigerators:
a.
Built-in.
b.
Freestanding.
c.
Under counter.
d.
Icemakers.
e.
Installation accessories.
f.
Performance accessories.
3.
Cleaning:
a.
Dishwashers.
b.
Performance accessories.
c.
Trash compactors.
d.
Food Waste Disposers.:
e.
Installation accessories.
C.
Residential Appliances (Maytag):
1.
Cooking:
a.
Wall Ovens.
b.
Cooktops.
c.
Ranges.
d.
Microwaves.
e.
Hoods
f.
Accessories.
2.
Refrigerators,:
a.
Freestanding.
1)
French Door.
2)
Side-by-side.
3)
Bottom Freezer.
4)
Top Freezer.
5)
Freezer.
3.
Cleaning:
a.
Dishwashers:
b.
Trash compactor.
c.
Accessories.
4.
Laundry:
a.
Washers.
b.
Dryers.
c.
Accessories.
D.
Residential Appliances (Whirlpool):
1.
Cooking:
a.
Ovens.
b.
Cooktops.
c.
Ranges.
d.
Microwaves.
e.
Hood and vents.
f.
Accessories.
2.
Refrigerators:
a.
Freestanding.
b.
Accessories.
3.
Cleaning:
a.
Dishwashers:
b.
Trash compactor.
c.
Portable
d.
Accessories.
4.
Laundry:
a.
Washers.
1)
Top Load
2)
Front Load
b.
Dryers
1)
Top Load
2)
Front Load
c.
Pedestals.
d.
Accessories.
E.
Residential Appliances (Amana):
1.
Cooking:
a.
Ranges.
b.
Wall ovens.
c.
Cooktops.
d.
Microwave.
e.
Ventilation hoods.
f.
Accessories.
2.
Refrigerators:
a.
Bottom freezer.
b.
Side by side.
c.
Top freezer.
3.
Freezers:
a.
Compact.
b.
Chest.
c.
Upright.
4.
Cleaning:
a.
Dishwashers.
5.
Laundry:
a.
Washers:
1)
Top loading.
2)
Compact.
b.
Dryers:
1)
Top loading.
2)
Compact.
c.
Accessories.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 40 00 - Architectural Woodwork.
B.
Section 26 00 00 - Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American National Standards Institute (ANSI): ANSI Z21-Series for gas-fueled appliances.
B.
Association of Home Appliance Manufacturers (AHAM).
C.
Department of Justice (DOJ).
D.
National Fire Protection Association (NFPA).
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Manufacturer's printed installation instructions, showing required preparation and installation procedures.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Cleaning and maintenance instructions.
C.
Verification Samples: For each finish specified, two 6 inches (150 mm) square samples.
D.
Closeout Submittals: Documentation of manufacturer's warranty.
1.5
QUALITY ASSURANCE
A.
Installer: Minimum 2 years experience with similar drainage mat materials.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant the precaution. When deciding on the extent of the mock-up, consider the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and appearance are approved by Architect.
3.
Subject to approval by Architect, mock-up may be retained as part of finish work.
C.
Pre-Installation Meetings: Conduct pre-installation meetings to verify project requirements, substrate conditions, construction documents, details and manufacturer's warranty requirements.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Delivery: Deliver materials in manufacturer's original, unopened, undamaged rolls/pallets with identification labels intact.
B.
Storage and Protection: Store materials protected from exposure to harmful environmental conditions and at temperature and humidity conditions recommended by the manufacturer.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
Manufacturer's Warranty: Manufacturer's standard warranty document executed by authorized company official.
1.
PRODUCTS
1.9
MANUFACTURERS
A.
Acceptable Manufacturer: Whirlpool Corporation , which is located at: 2000 State Rd. 63 N.; Benton Harbor, MI 49022-2692; Toll Free Tel: 800-253-1301; Fax: 269-923-3872; Email: request info (kevin_sulaiman@whirlpool.com); Web: www.whirlpool.com/home-appliances/ | amana.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.10
PERFORMANCE REQUIRMENTS
 
** NOTE TO SPECIFIER ** Delete paragraphs and subparagraphs in this article that are not relevant to the text of the edited section.
 
A.
Electrical: Listed and labeled as defined in NFPA 70.
B.
Gas-Fueled: Certified per ANSI Z21 series standards.
C.
Each Appliance specified meets corresponding relevant AHAM standards.
1.
Meets relevant AHAM sustainability standards.
D.
Accessibility:
1.
Standards for Accessible Design per the American Disabilities Act (ADA).
2.
ABA Standards.
3.
ICC A117.1.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.11
LUXURY APPLIANCES (Jenn-Air)
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Cooking:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Single Wall Ovens:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Model, Style, and Finish: ______.
b.
Vertical Dual-Fan Convection System; Model, Style, and Finish: ______.
c.
Two-Speed MultiMode Convection System; Model, Style, and Finish: ______.
2.
Double Wall Ovens:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Model, Style, and Finish: ______.
b.
Vertical Dual-Fan Convection System; Model, Style, and Finish: ______.
c.
Two-Speed MultiMode Convection System; Model, Style, and Finish: ______.
3.
Wall Ovens with Microwaves:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Model, Style, and Finish: ______.
b.
Vertical Dual-Fan Convection System; Model, Style, and Finish: ______.
c.
Two-Speed MultiMode Convection System; Model, Style, and Finish: ______.
4.
Range Tops:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Model, Style, and Finish: ______.
b.
With Griddle; Model, Style, and Finish: ______.
c.
Modular Downdraft; Model, Style, and Finish: ______.
5.
Range Top Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Stainless Steel Backsplash; Model, Style, and Finish: ______.
b.
Stainless Steel Backsplash with Dual Position Shelf; Model, Style, and Finish: ______.
c.
Adjustable Stainless Steel Backsplash; Model, Style, and Finish: ______.
d.
Stainless Steel Griddle Cover; Model, Style, and Finish: ______.
e.
Gas Griddle; Model, Style, and Finish: ______.
f.
Grill Cover; Model, Style, and Finish: ______.
g.
Wok; Model, Style, and Finish: ______.
h.
Wok Ring; Model, Style, and Finish: ______.
i.
Gas Two-Burner Module; Model, Style, and Finish: ______.
6.
Cooktops:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Induction; Model, Style, and Finish: ______.
b.
Gas; Model, Style, and Finish: ______.
c.
Electric Radiant; Model, Style, and Finish: ______.
d.
Electric Radiant with Electronic Touch Control; Model, Style, and Finish: ______.
7.
Cooktop Downdrafts:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Gas; Model, Style, and Finish: ______.
b.
Electric Radiant; Model, Style, and Finish: ______.
c.
Electric Radiant with Electronic touch control; Model, Style, and Finish: ______.
d.
Modular Electric; Model, Style, and Finish: ______.
e.
Modular Gas; Model, Style, and Finish: ______.
f.
Outdoor Electric; Model, Style, and Finish: ______.
8.
Cooktop Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Duct-Free Kit; Model, Style, and Finish: ______.
b.
Duct-Free Filter; Model, Style, and Finish: ______.
c.
Electric Griddle with Integral Heating Element; Model, Style, and Finish: ______.
d.
Gas Griddle; Model, Style, and Finish: ______.
e.
Electric Griddle; Model, Style, and Finish: ______.
f.
Tempered Glass Griddle Cover; Model, Style, and Finish: ______.
g.
Energy Saver Electric Grill; Model, Style, and Finish: ______.
h.
Grill Cover; Model, Style, and Finish: ______.
i.
Electric Grill; Model, Style, and Finish: ______.
j.
Rotis-Kebab; Model, Style, and Finish: ______.
k.
Big Pot Element; Model, Style, and Finish: ______.
l.
Two-Gas Burner Module; Model, Style, and Finish: ______.
m.
Two-Element - Cartidge; Model, Style, and Finish: ______.
n.
Two-Element - Radiant; Model, Style, and Finish: ______.
9.
Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Dual-Fuel Range with Griddle and Dual-Fan MultiMode True Convection System; Model, Style, and Finish: ______.
b.
Gas Range with Griddle and Dual-Fan MultiMode True Convection System; Model, Style, and Finish: ______.
10.
Range Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Stainless Steel Backsplash; Model, Style, and Finish: ______.
b.
Stainless Steel Backsplash with Dual Position Shelf; Model, Style, and Finish: ______.
c.
Adjustable Stainless Steel Backsplash; Model, Style, and Finish: ______.
d.
Stainless Steel Griddle Cover; Model, Style, and Finish: ______.
e.
Wok and Wok Ring; Model, Style, and Finish: ______.
f.
Extendable Roller Rack with Handle; Model, Style, and Finish: ______.
11.
Slide-In Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Electric Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Model, Style, and Finish: ______.
2)
MultiMode Convection System; Model, Style, and Finish: ______.
3)
Downdraft; Model, Style, and Finish: ______.
4)
Downdraft Range with MultiMode Convection; Model, Style, and Finish: ______.
5)
Downdraft Range with 2-Speed MultiMode Convection; Model, Style, and Finish: ______.
b.
Gas Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Model, Style, and Finish: ______.
2)
MultiMode Convection System; Model, Style, and Finish: ______.
3)
Downdraft Range with MultiMode Convection System; Model, Style, and Finish: ______.
4)
Duel Fuel Downdraft Range with MultiMode Convection; Model, Style, and Finish: ______.
5)
Dual-Fuel Downdraft Range with 2-Speed MultiMode Convection; Model, Style, and Finish: ______.
12.
Slide-In Range Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Backsplash; Model, Style, and Finish: ______.
b.
Backsplash with Light and Shelf; Model, Style, and Finish: ______.
c.
Gas Griddle; Model, Style, and Finish: ______.
d.
Electric Griddle; Model, Style, and Finish: ______.
e.
Gas Grill Cover; Model, Style, and Finish: ______.
f.
Electric Grill Assembly; Model, Style, and Finish: ______.
g.
Wok; Model, Style, and Finish: ______.
h.
Wok Ring; Model, Style, and Finish: ______.
i.
Big Pot Element; Model, Style, and Finish: ______.
j.
Two-Burner Gas Module; Model, Style, and Finish: ______.
k.
Two-Element Cartridge Radiant; Model, Style, and Finish: ______.
l.
Two-Element Cartridge Coil; Model, Style, and Finish: ______.
m.
Half Rack - Create-A-Space; Model, Style, and Finish: ______.
n.
Side Panel; Model, Style, and Finish: ______.
o.
Filler Kit; Model, Style, and Finish: ______.
13.
Microwaves:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Built-In; Model, Style, and Finish: ______.
b.
Built-In with Speed Cook; Model, Style, and Finish: ______.
c.
Under Counter with Drawer Design; Model, Style, and Finish: ______.
d.
Built-In Countertop with Convection; Model, Style, and Finish: ______.
e.
Over-the-Range; Model, Style, and Finish: ______.
f.
Over-the-Range with Convection; Model, Style, and Finish: ______.
14.
Microwave Oven Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Trim Kit; Model, Style, and Finish: ______.
b.
Filler Kit; Model, Style, and Finish: ______.
15.
Warming Drawers:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Base Unit; Model, Style, and Finish: ______.
b.
Panel Kit; Model, Style, and Finish: ______.
16.
Warming Drawer Accessories: Stainless Steel Pan with Lid; Model, Style, and Finish: ______.
17.
Ventilation:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Wall-Mount Hood; Model, Style, and Finish: ______.
b.
Wall-Mount Canopy Hood; Model, Style, and Finish: ______.
c.
Wall-Mount Low Profile Canopy Hood; Model, Style, and Finish: ______.
d.
Wall-Mount Curved Canopy Hood; Model, Style, and Finish: ______.
e.
Under Cabinet Mount Low Profile Hood; Model, Style, and Finish: ______.
f.
Island-Mount Low Profile Canopy Hood; Model, Style, and Finish: ______.
g.
Island-Mount Canopy Hood; Model, Style, and Finish: ______.
h.
Glass Collection Island-Mount Canopy Hood; Model, Style, and Finish: ______.
i.
Glass Collection Wall-Mount Canopy Hood; Model, Style, and Finish: ______.
j.
Glass Collection Perimetric Hood; Model, Style, and Finish: ______.
1)
Trim Kits; Model, Style, and Finish: ______.
k.
Integrated Ventilation System; Model, Style, and Finish: ______.
l.
Integrated Hood Liner; Model, Style, and Finish: ______.
m.
Telescoping Downdraft Ventilation; Model, Style, and Finish: ______.
n.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Chimney Cover Full-Width; Model, Style, and Finish: ______.
2)
Stainless Steel Backsplash with Dual-Position Shelf; Model, Style, and Finish: ______.
3)
Adjustable Stainless Steel Backsplash; Model, Style, and Finish: ______.
4)
Duct Cover Kit; Model, Style, and Finish: ______.
5)
Top Trim; Model, Style, and Finish: ______.
6)
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a)
Filler Kit; Model, Style, and Finish: ______.
b)
Stainless Steel Handle Kits; Model, Style, and Finish: ______.
B.
Refrigerators:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Built-In:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Side-By-Side; Model, Style, and Finish: ______.
b.
Side-By-Side with Dispenser; Model, Style, and Finish: ______.
c.
French Door; Model, Style, and Finish: ______.
d.
French Door with Dispenser; Model, Style, and Finish: ______.
e.
Bottom-Freezer; Model, Style, and Finish: ______.
f.
Panel Kits; Model, Style, and Finish: ______.
2.
Freestanding:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Side-By-Side; Model, Style, and Finish: ______.
b.
Side-By Side with External Dispenser; Model, Style, and Finish: ______.
c.
French Door with External Dispenser; Model, Style, and Finish: ______.
d.
French Door with Internal Dispenser; Model, Style, and Finish: ______.
e.
Bottom-Freezer with Internal Dispenser; Model, Style, and Finish: ______.
3.
Under Counter:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Refrigerator and Freezer Drawers; Model, Style, and Finish: ______.
b.
Double Refrigerator and Freezer Drawers; Model, Style, and Finish: ______.
c.
Wine Cellar; Model, Style, and Finish: ______.
d.
Beverage Center; Model, Style, and Finish: ______.
e.
Ice Machine; Model, Style, and Finish: ______.
C.
Cleaning:
1.
Dishwashers:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Single Drawer; Model, Style, and Finish: ______.
b.
Double Drawer; Model, Style, and Finish: ______.
2.
Compactors:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Model, Style, and Finish: ______.
b.
Panel Kit; Model, Style, and Finish: ______.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.12
PREMIUM APPLIANCES (Kitchenaid)
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Cooking:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Wall Ovens:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Double Convection; Model, Style, and Finish: ______.
b.
Double Upper Convection; Model, Style, and Finish: ______.
c.
Single Convection; Model, Style, and Finish: ______.
2.
Wall Oven with Microwave: Model, Style, and Finish: ______.
3.
Cooktops:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Gas Four Burner; Model, Style, and Finish: ______.
b.
Gas Four Burner Downdraft; Model, Style, and Finish: ______.
c.
Gas Four Burner with Glass Surface; Model, Style, and Finish: ______.
d.
Gas Five Burner; Model, Style, and Finish: ______.
e.
Gas Five Burner with Glass Surface; Model, Style, and Finish: ______.
f.
Induction Four Elements; Model, Style, and Finish: ______. Induction Five Elements
g.
Electric Two Radial Elements; Model, Style, and Finish: ______.
h.
Electric Four Element; Model, Style, and Finish: ______.Electric Four Element Downdraft
i.
Electric Five Radiant Elements; Model, Style, and Finish: ______.
j.
Electric Downdraft with Five Radiant Elements; Model, Style, and Finish: ______.
4.
Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Slide ins:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Dual Fuel; Model, Style, and Finish: ______.
2)
Dual Fuel with Down Draft; Model, Style, and Finish: ______.
3)
Gas; Model, Style, and Finish: ______.
4)
Electric; Model, Style, and Finish: ______.
5)
Electric with Down Draft; Model, Style, and Finish: ______.
6)
Induction; Model, Style, and Finish: ______.
b.
Single Oven Freestanding Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Gas Convection; Model, Style, and Finish: ______.
2)
Electric Convection; Model, Style, and Finish: ______.
c.
Double Oven Freestanding Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Dual Fuel; Model, Style, and Finish: ______.
2)
Gas; Model, Style, and Finish: ______.
3)
Electric; Model, Style, and Finish: ______.
4)
Induction; Model, Style, and Finish: ______.
5.
Microwaves:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Built-In; Model, Style, and Finish: ______.
b.
Built-In with Trim Kit; Model, Style, and Finish: ______.
c.
Hood Combination; Model, Style, and Finish: ______.
d.
Countertop; Model, Style, and Finish: ______.
e.
Countertop with Convection; Model, Style, and Finish: ______.
6.
Warming Drawer: Model, Style, and Finish: ______.
7.
Ventilation:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Island-Mount Canopy Hood; Model, Style, and Finish: ______.
b.
Wall-Mount Canopy Hood; Model, Style, and Finish: ______.
c.
Under Cabinet Vent System; Model, Style, and Finish: ______.
d.
Slide out Hood; Model, Style, and Finish: ______.
e.
Retractable Downdraft System (Blower Included); Model, Style, and Finish: ______.
f.
Custom Hood Liner; Model, Style, and Finish: ______.
8.
Commercial-Style Range tops:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Gas with Six Burners; Model, Style, and Finish: ______.
b.
Gas with Six Burners and Grill; Model, Style, and Finish: ______.
c.
Gas with Six Burners and Griddle; Model, Style, and Finish: ______.
d.
Gas with Four Burners; Model, Style, and Finish: ______.
e.
Gas with Four Burners and Grill; Model, Style, and Finish: ______.
f.
Gas with Four Burners and Griddle; Model, Style, and Finish: ______.
g.
Gas with Four Burners, Grill, and Griddle; Model, Style, and Finish: ______.
h.
Duel Fuel with Four Burners; Model, Style, and Finish: ______.
i.
Duel fuel with Four Burners and Griddle; Model, Style, and Finish: ______.
j.
Duel Fuel with Four Burners, Griddle and Steam Assist Oven; Model, Style, and Finish: ______.
k.
Duel Fuel with Six Burners; Model, Style, and Finish: ______.
l.
Duel Fuel with Six Burners, Griddle and Steam Assist Oven; Model, Style, and Finish: ______.
m.
Duel Fuel with Six Burners and Griddle; Model, Style, and Finish: ______.
9.
Commercial-Style Ventilation:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Wall-Mount Canopy Hood; Model, Style, and Finish: ______.
 
b.Under Cabinet Venting Systems; Model, Style, and Finish: ______.
 
10.
Installation Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Trim Kit; Model, Style, and Finish: ______.
b.
Chimney Extension; Model, Style, and Finish: ______.
c.
Warming drawer Deflector Kit; Model, Style, and Finish: ______.
d.
Backsplash; Model, Style, and Finish: ______.
e.
Top Trim; Model, Style, and Finish: ______.
f.
Handle Kit; Model, Style, and Finish: ______.
g.
Flush Install Kit; Model, Style, and Finish: ______.
11.
Performance Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Rolling Oven Rack; Model, Style, and Finish: ______.
b.
Griddle Kit; Model, Style, and Finish: ______.
c.
Recirculation Kit; Model, Style, and Finish: ______.
d.
Charcoal Filter; Model, Style, and Finish: ______.
e.
Vent Hood Damper; Model, Style, and Finish: ______.
B.
Refrigerators:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Built-In:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Bottom Mount; Model, Style, and Finish: ______.
b.
French Door Bottom Mount; Model, Style, and Finish: ______.
c.
Side-By-Side; Model, Style, and Finish: ______.
d.
Side-By-Side with Exterior Dispenser; Model, Style, and Finish: ______.
2.
Freestanding:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Five-Door Full Depth with Exterior Dispenser; Model, Style, and Finish: ______.
b.
French-Door Bottom Mount Counter Depth with Exterior Dispenser; Model, Style, and Finish: ______.
c.
French-Door Bottom Mount Counter Depth with Interior Dispenser; Model, Style, and Finish: ______.
d.
French-Door Bottom Mount Full Depth with Exterior Dispenser; Model, Style, and Finish: ______.
e.
French-Door Bottom Mount Full Depth with Interior Dispenser; Model, Style, and Finish: ______.
f.
Full Depth Bottom Mount 22 Cubic Feet; Model, Style, and Finish: ______.
g.
Full Depth Bottom Mount 19 Cubic Feet; Model, Style, and Finish: ______.
h.
Full Depth Side-By-Side 25 Cubic Feet with Exterior Dispenser; Model, Style, and Finish: ______.
i.
Full Depth Side-By-Side 23 Cubic Feet with Exterior Dispenser; Model, Style, and Finish: ______.
j.
Full Depth Side-By-Side 20 Cubic Feet with Exterior Dispenser; Model, Style, and Finish: ______.
3.
Under Counter:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Wine Cellar; Model, Style, and Finish: ______.
b.
Beverage Center; Model, Style, and Finish: ______.
c.
Under Counter Refrigerator with Window; Model, Style, and Finish: ______.
d.
Under Counter Refrigerator with Solid Door; Model, Style, and Finish: ______.
e.
Double Drawer Refrigerator; Model, Style, and Finish: ______.
f.
Double Drawer Refrigerator and Freezer; Model, Style, and Finish: ______.
4.
Icemakers:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Model, Style, and Finish: ______.
b.
With Pump; Model, Style, and Finish: ______.
c.
Outdoor; Model, Style, and Finish: ______.
5.
Installation Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Leveling Shims; Model, Style, and Finish: ______.
b.
Copper IM Kit; Model, Style, and Finish: ______.
c.
Handle Kit; Model, Style, and Finish: ______.
6.
Performance Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Eggs Extra Bin; Model, Style, and Finish: ______.
b.
Beverage and Wine Rack; Model, Style, and Finish: ______.
c.
Ice Cube Scoop; Model, Style, and Finish: ______.
d.
Plastic Butter Tray and Lid; Model, Style, and Finish: ______.
e.
Egg Container; Model, Style, and Finish: ______.
f.
Short Horizontal Drawer Organizer; Model, Style, and Finish: ______.
g.
Icemaker Scoop Crystal 18; Model, Style, and Finish: ______.
C.
Cleaning:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Dishwashers:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Flush Console; Model, Style, and Finish: ______.
b.
Hidden Control; Model, Style, and Finish: ______.
c.
Hidden Control with Window; Model, Style, and Finish: ______.
d.
Hidden Control Panel Ready; Model, Style, and Finish: ______.
e.
Performance Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Dishwasher Small Ware Basket; Model, Style, and Finish: ______.
2)
Dishwasher Rack Repair Kit; Model, Style, and Finish: ______.
3)
Dishwasher Baby Bundle; Model, Style, and Finish: ______.
4)
Dishwasher Extension Bundle; Model, Style, and Finish: ______.
2.
Trash Compactor; Model, Style, and Finish: ______.
3.
Food Waste Disposer:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Continuous Feed 1725 RPM 1/2 HP; Model, Style, and Finish: ______.
b.
Continuous Feed 1725 RPM 3/4 HP; Model, Style, and Finish: ______.
c.
Continuous Feed 1725 RPM 1 HP; Model, Style, and Finish: ______.
d.
Batch Feed 40 oz.1725 RPM 1 HP; Model, Style, and Finish: ______.
4.
Installation Accessories: Handle Kit; Model, Style, and Finish: ______.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.13
RESIDENTIAL APPLIANCES (Maytag)
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Cooking:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Wall Ovens:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Single; Model, Style, and Finish: ______.
b.
Double; Model, Style, and Finish: ______.
c.
Microwave Combination; Model, Style, and Finish: ______.
2.
Cooktops:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Electric; Model, Style, Finish and Number of Elements: ______.
b.
Gas; Model, Style, Finish and Number of Burners: ______.
3.
Electric Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Double Oven Electric; Model, Style, and Finish: ______.
b.
Freestanding Electric; Model, Style, and Finish: ______.
c.
Front Control Slide-In Electric; Model, Style, and Finish: ______.
4.
Gas Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Double Oven Gas; Model, Style, and Finish: ______.
b.
Freestanding Gas; Model, Style, and Finish: ______.
c.
Front Control Slide-In Gas; Model, Style, and Finish: ______.
5.
Microwaves: Over-the-Range; Model, Style, and Finish: ______.
6.
Ventilation:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Under Cabinet Hood; Model, Style, and Finish: ______.
b.
Canopy Hood; Model, Style, and Finish: ______.
c.
Downdraft Vent Hood; Model, Style, and Finish: ______.
d.
Hood Liner; Model, Style, and Finish: ______.
7.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Cooktop Cleaner; Model, Style, and Finish: ______.
b.
Appliance Cleaner; Model, Style, and Finish: ______.
c.
Oven Cleaning Kit; Model, Style, and Finish: ______.
d.
Granite Cleaner and Polish; Model, Style, and Finish: ______.
e.
Gas Grate and Grill Cleaner; Model, Style, and Finish: ______.
f.
BBQ Brushes; Model, Style, and Finish: ______.
g.
Gas Range Connection Kit; Model, Style, and Finish: ______.
h.
Forty Amp Range Power Cords; Model, Style, and Finish: ______.
i.
Anti-Tip Kit; Model, Style, and Finish: ______.
j.
Porcelain Broiler Pan; Model, Style, and Finish: ______.
k.
Brick Baking Stone; Model, Style, and Finish: ______.
l.
Gourmet Griddle; Model, Style, and Finish: ______.
m.
Split Oven Rack; Model, Style, and Finish: ______.
n.
Microwave Crisper Pan; Model, Style, and Finish: ______.
o.
Microwave Steamer; Model, Style, and Finish: ______.
p.
Appliance Bulb, 40-Watt; Model, Style, and Finish: ______.
B.
Refrigerators, Freestanding:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
French Door and Bottom-Freezer; Model, Style, and Finish: ______.
2.
French Door and Bottom-Freezer with Exterior Dispenser; Model, Style, and Finish: ______.
3.
French Door and Bottom-Freezer Counter Depth; Model, Style, and Finish: ______.
4.
French Door and Bottom-Freezer Counter Depth with Exterior Dispenser; Model, Style, and Finish: ______.
5.
Single Door and Bottom-Freezer; Model, Style, and Finish: ______.
6.
Side-by-Side with Exterior Dispenser; Model, Style, and Finish: ______.
7.
Side-By-Side Counter Depth; Model, Style, and Finish: ______.
8.
Top-Freezer Refrigerator; Model, Style, and Finish: ______.
9.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Filters; Model, Style, and Finish: ______.
b.
Stainless Steel Cleaner; Model, Style, and Finish: ______.
c.
Appliance Cleaner; Model, Style, and Finish: ______.
d.
Ice Machine Cleaner; Model, Style, and Finish: ______.
e.
Copper Refrigerator Water Supply Kit; Model, Style, and Finish: ______.
f.
Produce Preserver; Model, Style, and Finish: ______.
g.
Air Filter; Model, Style, and Finish: ______.
h.
Bin Liner; Model, Style, and Finish: ______.
i.
Microfiber Cleaning Cloth; Model, Style, and Finish: ______.
j.
Refrigerator Water Hose; Model, Style, and Finish: ______.
k.
Cleaning Brush; Model, Style, and Finish: ______.
l.
Egg Container; Model, Style, and Finish: ______.
m.
Wine Rack; Model, Style, and Finish: ______.
C.
Cleaning:
1.
Dishwashers:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Fully Integrated Control; Model, Style, and Finish: ______.
b.
Front Control; Model, Style, and Finish: ______.
c.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Dishwasher Cleaner; Model, Style, and Finish: ______.
2)
Appliance Cleaner; Model, Style, and Finish: ______.
3)
Stainless Steel Wipes; Model, Style, and Finish: ______.
4)
Dishwasher Hose; Model, Style, and Finish: ______.
5)
Swivel Gooseneck Fitting; Model, Style, and Finish: ______.
6)
Water Supply Kit; Model, Style, and Finish: ______.
7)
Power Supply Kit; Model, Style, and Finish: ______.
8)
Drain Hose; Model, Style, and Finish: ______.
9)
Mounting Kit; Model, Style, and Finish: ______.
10)
Small Items Basket; Model, Style, and Finish: ______.
11)
Microfiber Cleaning Cloth; Model, Style, and Finish: ______.
12)
Undercounter Mounting Kit; Model, Style, and Finish: ______.
2.
Trash Compactor; Model, Style, and Finish: ______.
D.
Laundry
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Washer, Front Load; Model, Style, and Finish: ______.
2.
Washer, Top Load; Model, Style, and Finish: ______.
3.
Dryer, Front Load; Model, Style, and Finish: ______.
4.
Dryer, Top Load; Model, Style, and Finish: ______.
5.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Pedestals; Model, Style, and Finish: ______.
b.
Adjustable Clothes Rack; Model, Style, and Finish: ______.
c.
Dryer Lint Brush; Model, Style, and Finish: ______.
d.
Multi-Use Cleaning Brush; Model, Style, and Finish: ______.
e.
Gooseneck Nylon Braided Fill hose Kit, 6 ft; Model, Style, and Finish: ______.
f.
Steam Hose Kit; Model, Style, and Finish: ______.
g.
Installers Kit; Model, Style, and Finish: ______.
h.
Washable Delicates Bag; Model, Style, and Finish: ______.
i.
Cover; Model, Style, and Finish: ______.
j.
Drip Tray; Model, Style, and Finish: ______.
k.
Drain Hose Extension Kit; Model, Style, and Finish: ______.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.14
RESIDENTIAL APPLIANCES (Whirlpool)
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Cooking:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Wall Ovens:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Single; Model, Style, and Finish: ______.
b.
Double; Model, Style, and Finish: ______.
c.
Combination; Model, Style, and Finish: ______.
d.
Accessories, Wall Oven:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
FIT system Kit; Model, Style, and Finish: ______.
2)
Heavy Duty Sliding Racks; Model, Style, and Finish: ______.
3)
Side Trim; Model, Style, and Finish: ______.
4)
Smooth Glide Roll-Out Rack; Model, Style, and Finish: ______.
5)
Vent Trim; Model, Style, and Finish: ______.
2.
Cooktops:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Electric, Two Burner; Model, Style, and Finish: ______.
b.
Electric, Four Burner; Model, Style, and Finish: ______.
c.
Electric, Four Burner, Glass Top; Model, Style, and Finish: ______.
d.
Electric, Five Burner, Glass Top; Model, Style, and Finish: ______.
e.
Gas, Four Burner; Model, Style, and Finish: ______.
f.
Gas, Five Burner; Model, Style, and Finish: ______.
3.
Ranges:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Gas, Front Control; Model, Style, and Finish: ______.
b.
Gas, Freestanding; Model, Style, and Finish: ______.
c.
Gas, Freestanding Double Oven; Model, Style, and Finish: ______.
d.
Electric, Front Control; Model, Style, and Finish: ______.
e.
Electric, Freestanding; Model, Style, and Finish: ______.
f.
Electric, Freestanding Double Oven; Model, Style, and Finish: ______.
g.
Freestanding Range Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Racks; Model, Style, and Finish: ______.
2)
Trim Kits; Model, Style, and Finish: ______.
4.
Microwaves:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Over the Range; Model, Style, and Finish: ______.
b.
Counter Top; Model, Style, and Finish: ______.
c.
Accessories Microwaves:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Countertop to Built-In Trim Kits; Model, Style, and Finish: ______.
2)
Charcoal Filters; Model, Style, and Finish: ______.
3)
Grease Filters; Model, Style, and Finish: ______.
5.
Hoods and Vents:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Under Cabinet; Model, Style, and Finish: ______.
b.
Wall Mount Canopy Hood; Model, Style, and Finish: ______.
c.
Island Mount Canopy Hood; Model, Style, and Finish: ______.
d.
Downdraft Hoods; Model, Style, and Finish: ______.
e.
Hood Liners; Model, Style, and Finish: ______.
f.
Internal Blowers; Model, Style, and Finish: ______.
g.
In-Line Blowers; Model, Style, and Finish: ______.
h.
Accessories, Hood and Vents:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Three-Wire 5 ft (1.5 m) Power Cord; Model, Style, and Finish: ______.
2)
Round Damper, 7 in (178 mm); Model, Style, and Finish: ______.
3)
Chimney Extension Kit; Model, Style, and Finish: ______.
4)
Recirculation Kit; Model, Style, and Finish: ______.
5)
Charcoal Filters; Model, Style, and Finish: ______.
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
B.
Refrigerators, Freestanding:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Single Door and Bottom Freezer; Model, Style, and Finish: ______.
2.
French Door and Bottom-Freezer; Model, Style, and Finish: ______.
3.
French Door and Bottom-Freezer with Exterior Dispenser; Model, Style, and Finish: ______.
4.
French Door and Bottom-Freezer Counter Depth; Model, Style, and Finish: ______.
5.
French Door and Bottom-Freezer Counter Depth with Exterior Dispenser; Model, Style, and Finish: ______.
6.
Side-By-Side; Model, Style, and Finish: ______.
7.
Side-By-Side with Exterior Dispenser; Model, Style, and Finish: ______.
8.
Side-By-Side Counter Depth; Model, Style, and Finish: ______.
9.
Side-By-Side Counter Depth with Exterior Dispenser; Model, Style, and Finish: ______.
10.
Top-Freezer; Model, Style, and Finish: ______.
11.
Chest Freezer; Model, Style, and Finish: ______.
12.
Upright Freezer; Model, Style, and Finish: ______.
13.
Undercounter; Model, Style, and Finish: ______.
14.
Wine Cellar; Model, Style, and Finish: ______.
15.
Accessories
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Sound System; Model, Style, and Finish: ______.
b.
Side Panels; Model, Style, and Finish: ______.
c.
Trim Kits; Model, Style, and Finish: ______.
d.
Ice Makers; Model, Style, and Finish: ______.
C.
Cleaning:
1.
Dishwashers:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Fully Integrated Control; Model, Style, and Finish: ______.
b.
Front Control; Model, Style, and Finish: ______.
c.
Portable; Model, Style, and Finish: ______.
d.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1)
Dishwasher Cleaner; Model, Style, and Finish: ______.
2)
Appliance Cleaner; Model, Style, and Finish: ______.
3)
Stainless Steel Wipes; Model, Style, and Finish: ______.
4)
Dishwasher Hose; Model, Style, and Finish: ______.
5)
Swivel Gooseneck Fitting; Model, Style, and Finish: ______.
6)
Water Supply Kit; Model, Style, and Finish: ______.
7)
Power Supply Kit; Model, Style, and Finish: ______.
8)
Drain Hose; Model, Style, and Finish: ______.
9)
Mounting Kit; Model, Style, and Finish: ______.
10)
Small Items Basket; Model, Style, and Finish: ______.
11)
Microfiber Cleaning Cloth; Model, Style, and Finish: ______.
12)
Undercounter Mounting Kit; Model, Style, and Finish: ______.
2.
Trash Compactor; Model, Style, and Finish: ______.
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
D.
Laundry:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Washer, Front Load; Model, Style, and Finish: ______.
2.
Washer, Top Load; Model, Style, and Finish: ______.
3.
Washer, Compact; Model, Style, and Finish: ______.
4.
Dryer, Front Load; Model, Style, and Finish: ______.
5.
Dryer, Top Load; Model, Style, and Finish: ______.
6.
Dryer, Compact; Model, Style, and Finish: ______.
7.
Combination Washer and Dryer; Model, Style, and Finish: ______.
8.
Accessories, Dryer:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Steam Hose Kit; Model, Style, and Finish: ______.
b.
Dryer Cords; Model, Style, and Finish: ______.
c.
Dryer Lint Brush; Model, Style, and Finish: ______.
d.
Dryer Racks; Model, Style, and Finish: ______.
e.
Internal Vent Kits; Model, Style, and Finish: ______.
f.
Side Vent Kits; Model, Style, and Finish: ______.
g.
Gas Conversion Kits; Model, Style, and Finish: ______.
9.
Accessories, Washer:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Washer Cleaner; Model, Style, and Finish: ______.
b.
Detergent Dispensing Cartridge; Model, Style, and Finish: ______.
c.
Industrial Grade Water Hoses; Model, Style, and Finish: ______.
d.
Dispenser Cup; Model, Style, and Finish: ______.
e.
Siphon Break; Model, Style, and Finish: ______.
f.
Drain Extension; Model, Style, and Finish: ______.
g.
Drain Reducer; Model, Style, and Finish: ______.
h.
Stack Kits; Model, Style, and Finish: ______.
i.
Pedestals; Model, Style, and Finish: ______.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
1.15
RESIDENTIAL APPLIANCES (Amana)
 
** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
A.
Cooking:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Gas Ranges:
a.
Model and Finish: ______.
2.
Electric Ranges:
a.
Model and Finish: ______.
3.
Wall Ovens:
a.
Model and Finish: ______.
4.
Electric Cooktops:
a.
Model and Finish: ______.
5.
Gas Cooktops:
a.
Model and Finish: ______.
6.
Microwaves:
a.
Over-The-Range Microwaves:
1)
Model and Finish: ______.
b.
Countertop Microwave:
1)
Model and Finish: ______.
c.
Filler Kits:
1)
Model and Finish: ______.
7.
Ventilation Hoods:
a.
Model and Finish: ______.
8.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Gas Range Connector Kit: ______.
b.
Cooktop Cleaner: ______.
c.
Broil Pan and Roasting Rack: ______.
d.
Anti-Tip Kit: ______.
e.
Power Cords: ______.
f.
Steamer: ______.
B.
Refrigerators:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
French Door Bottom-Freezer:
a.
Model and Finish: ______.
2.
Bottom-Freezer:
a.
Model and Finish: ______.
3.
Side By Side:
a.
Model and Finish: ______.
4.
Top-Freezer:
a.
Model and Finish: ______.
5.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Stainless Steel Wipes: ______.
b.
Copper Water Supply Kit: ______.
c.
Produce Preserver Kit: ______.
d.
Cleaning Brush: ______.
e.
Water Filter Replacements: ______.
C.
Freezers:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Compact Freezers
a.
Model and Finish: ______.
2.
Chest Freezers
a.
Model and Finish: ______.
3.
Upright Freezers
a.
Model and Finish: ______.
D.
Cleaning:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Dishwashers:
a.
Model and Finish: ______.
2.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Dishwasher Cleaner: ______.
b.
Disposal Cleaner: ______.
c.
Dishwasher Rack Repair Kit: ______.
d.
Swivel Gooseneck Fitting: ______.
e.
Dishwasher Water Supply Kit: _____.
E.
Laundry:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
1.
Top-Load Washer:
a.
Model: ______.
2.
Top-Load Dryer:
a.
Model: ______.
3.
Compact Washer:
a.
Model: ______.
4.
Compact Dryer:
a.
Model: ______.
5.
Accessories:
 
** NOTE TO SPECIFIER ** Delete subparagraphs not required.
 
a.
Gas Dryer Hookup Kit: ______.
b.
Nylon Braided Fill Hose Kit: ______.
c.
Washer Cleaner: ______.
d.
Compact Laundry Stacking Kit: ______.
e.
Dryer Lint Brush: ______.
f.
Dryer Power Cords: ______.
g.
Adjustable Laundry Clothes Rack: ______.
h.
Cleaning Brush: ______.
i.
Vent Installer Kit: ______.
j.
Washer Delicates Bag: ______.
6.
EXECUTION
1.16
EXAMINATION AND PREPARATION
A.
If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
B.
Do not proceed with installation until substrates, electrical connections, and plumbing piping for appliances have been installed and have been properly prepared and deviations from manufacturer's recommended tolerances are corrected.
C.
Prepare substrates using the methods recommended by the manufacturer for achieving the best result for the appliance installation under the project conditions.
D.
Commencement of installation constitutes acceptance of conditions.
1.17
INSTALLATION
A.
Install in accordance with manufacturer's written instructions and approved submittals.
B.
Coordinate with installation of other materials for proper tolerances and the sequence of the Work being performed.
C.
Test for operation and adjust until satisfactory results are obtained.
1.18
CLEANING AND PROTECTION
A.
Protect installed products from damage during remainder of construction period, per manufacturer's written instructions.
END OF SECTION