Download SECTION 11 53 00 LABORATORY EQUIPMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 53 00
LABORATORY EQUIPMENT
 
 
Copyright 2010 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Miele Professional; laboratory equipment, glassware washers, commercial dishwashers and laundry
This section is based on the products of Miele Professional, which is located at:
9 Independence Way
Princeton, NJ 08540
Toll Free Tel: 800-843-7231
Tel: 609-419-9898
Fax: 609-419-4298
Email: request info (proinfo@mieleusa.com)
Web: www.miele-pro.com
[ Click Here ] for additional information.
Miele Professional leads the way in the development of innovative technology and meets the highest demands in washing, dishwashing, cleaning and disinfection in commercial applications. Providing true commercial cleaning systems with outstanding speed, capacity, and performance, our laundry and dishwasher products are showcased in fine estates, yachts, hotels, and restaurants all over the world. Miele washer-disinfectors provide state of the art cleaning and disinfection of medical and dental instruments, giving healthcare facilities and dental practices the utmost in safety and hygiene. Miele laboratory glassware washers set the standard for analytically clean labware. With state-of-the-art systems that guarantee commercial durability and commercial throughput without sacrificing unparalleled quality, exclusivity, and ease of use, Miele is the definitive source for precision commercial cleaning equipment. 90% of a Miele labwasher is recyclable, made of high grade 304/316 stainless steel for years of rust-free use. All plastic components are clearly marked to facilitate recycling.
Miele Laboratory Glassware Washers also have a factory rated machine life of 15,000 operating hours. If a washer is used 5 hours a day, 5 days a week, this translates into 15 years of operation and many Miele washers last far beyond that time frame.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Laboratory equipment of the following types:
1.
Undercounter Flex Series glassware washers.
2.
Free standing glassware washers.
3.
Large chamber glassware washers.
 
** NOTE TO SPECIFIER ** Miele provides numerous baskets and inserts for various applications. Please contact manufacturer for assistance in selecting.
 
4.
Washer baskets, washer inserts and washer accessories.
B.
Glassware washer package for K-12 education facilities. (Miele PG 8504).
C.
Glassware washer package for higher education facilities. (Miele PG 8583).
D.
Glassware washer package for forensics. (Miele PG 8583 or PG 8593).
E.
Glassware washer package for waste water treatment and water quality facilities. (Miele PG 8583 or PG 8593).
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 23 05 00 - Common Work Results for HVAC.
B.
Section 26 05 00 - Common Work Results for Electrical.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Describe unit construction, size, finish and features, including:
1.
Model proposed for use.
2.
Utility requirements.
3.
Basket configuration.
4.
Preparation instructions and recommendations.
5.
Storage and handling requirements and recommendations.
6.
Installation methods.
C.
Operational and Maintenance Manual: Includes safety instructions, operating instructions, machine care and troubleshooting minor problems.
1.4
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Add qualification requirements of acceptable manufacturers. Delete if not required.
 
A.
Manufacturer Qualifications: Equipment shall be manufactured in a facility which is registered with ISO 9001 quality system.
 
** NOTE TO SPECIFIER ** Add qualification requirements of acceptable installer. Delete if not required.
 
B.
Installer Qualifications: Factory trained and approved for installation of equipment specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of operation and application workmanship.
1.
Install equipment designated by Architect.
2.
Do not proceed with remaining work until workmanship and operation are approved by Architect.
3.
Correct mock-up area as required to produce acceptable work.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
 
** NOTE TO SPECIFIER ** Delete warranty not required.
 
A.
One year parts and labor warranty shall be provided.
 
** NOTE TO SPECIFIER ** System4Lab Program. The following Miele large chamber and under counter washers are eligible for the Limited Extended Warranty: PG 8527, PG 8528, G 7825 Standard, G 7825 Plus, G 7826, PG 8593, PG 8583, PG 8583 CD, PG 8504, PG 8535, PG 8536 and IR 6002. Delete if extended warranty not required. See the "Miele Professional System4Lab limited five year warranty" terms and conditions for full details.
 
B.
One year parts and labor warranty shall be provided. In addition, and an extended warranty for the next four years shall be provided covering Wash Chamber construction, Control Electronic/Main Microprocessor, Circulation Pump and Drain Pumps. This extended warranty requires the ongoing purchase and use of ProCare Lab and neodisher detergents and neutralizers in the covered washer for the term of the warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Miele Professional, which is located at: 9 Independence Way; Princeton, NJ 08540; Toll Free Tel: 800-843-7231; Tel: 609-419-9898; Fax: 609-419-4298; Email: request info (proinfo@mieleusa.com); Web: www.miele-pro.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
LABORATORY GLASSWARE WASHERS - GENERAL
A.
Wash cabinet and water path shall be capable of utilizing heated 18 megohm pure water without damage to the washer.
B.
Glassware washer chamber shall be laser welded, exterior to wash cabinet eliminating interior weld marks where corrosion can occur.
 
** NOTE TO SPECIFIER ** Miele undercounter dishwashers offer the lowest water consumption in the industry - 2.4 gpf. Delete if not required.
 
C.
Under-the-Counter Type Laboratory Glassware Washer: Water consumption shall be a maximum of 2.4 gpf.
 
** NOTE TO SPECIFIER ** Miele large chamber water usage is just 5.2 gpf ( G 7825/26) and 9.1 gpf (PG 8527/28). Delete if not required.
 
D.
Large Chamber Type Laboratory Glassware Washer: Water consumption shall be a maximum of 9.1 gpf.
 
** NOTE TO SPECIFIER ** ** Miele provides numerous injector modules and inserts for various applications for Flex Series Models. Please contact manufacturer for assistance in selecting or include a $2500 -$5,000 allowance for baskets, inserts and injector modules.
 
2.3
UNDER-COUNTER FLEX SERIES GLASSWARE WASHERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Under-the-Counter Type Laboratory Glassware Washer - PG 8504.
1.
Undercounter laboratory glassware washer PG 8504 accepts a wide variety of baskets and inserts for various laboratory glassware types. Model features three wash programs, three utility programs and one open program slot and is capable of direct injection washing of narrow neck glassware (with proper inserts). Automatic powder detergent and neutralizer dispenser located in door. Equipped with built-in water softener.
2.
Exterior overall dimensions:
a.
With lid (standard): 32.9 inches high by 23.6 inches wide by 23.6 inches deep (835 mm by 600 mm by 600 mm).
b.
Without lid: 32.3 inches high by 23.5 inches wide by 23.5 inches deep (820 mm by 598 mm by 598 mm).
3.
Wash cabinet dimensions: 20.6 inches high by 21.1 inches wide by 20.6 inches deep (522 mm by 536 mm by 523 mm).
 
** NOTE TO SPECIFIER ** Delete electrical requirement not required.
 
4.
Electrical connections:
a.
Standard: 3 AC 208V 60Hz, 6.1 kW total load, fuse rating 3-pole 20 Amp, NEMA L15-20 plug.
b.
Convertible to: 2 AC 208V 60Hz, 6.1 kW total load, fuse rating 2-pole 30 Amp, NEMA L6-30 plug.
5.
Plumbing connections:
a.
Water connection: One 5 foot 7 inch (1,700 mm) long inlet hose is provided with washer for connection to 3/4 inch male garden hose thread. Source can be either hot or cold tap water. Recommended flow pressure >= 29 psi (200 kPa), minimum pressure with extended water intake 14.5 psi (100 kPa) for cold water and 5.8 psi (40 kPa) for hot water, maximum pressure 145 psi (1,000 kPa), throughput 2 gal/min (7.5l/min). Maximum incoming water temperature 150 degree F (65 degree C).
b.
DI water connection: One 5 foot 7 inch (1,700 mm) long inlet pressure hose provided for connection to 3/4 inch male garden hose thread; DI water connection for a pressurized system with 4.4 - 145 psi (30 - 1,000 kPa) gage pressure: recommended flow pressure >= 29 psi (200 kPa), minimum flow pressure with extended water intake 4.4 psi (30 kPa), throughput 2 gal/min (7.5l/min); DI water connection for a non-pressurized system with < 4.4 psi (30 kPa) gage pressure requires the installation of an external booster pump, which can be requested through Miele Service, installation of the pump must be carried out by Miele Service.
c.
Drain connection: One 7/8 inch (22 mm) OD flexible drain hose, 4 foot 6 inch (1,400 mm) long is provided with washer for connection to a separate standpipe, maximum drain height is 3 foot 3 inch (1,000 mm), flow rate is 4.2 gal/min (16 l/min).
6.
Construction:
a.
Exterior cabinet: Constructed of type 304 stainless steel, lid included, space frame construction allows easy removal of side and top panels for service and recycling at end of machine life, double-skinned design, insulated door for excellent soundproofing.
b.
Interior: Chamber walls, ceiling and door are constructed of type 304 stainless steel. Chamber floor is constructed of type 316 L stainless steel.
c.
Net weight: 159 lbs (72 kg).
7.
Operation:
a.
Control: TouchControl with 3 row display showing program name, actual/target temperature and remaining program time.
b.
Programs: Normal, Regular, Extended, DI Rinse, Rinse, Drain, one freely programmable program slot.
c.
Final rinse temperature: 158 degree F (70 degree C).
8.
Design:
a.
Pump: Variable-speed brushlesss pump with integrated heater elements, up to 3,400 rpm, Qmax 132 gal/min (500 l/min).
b.
Water softener: Built-in adjustable water hardness control, with automatic reactivation program.
c.
Detergent dispensing: Automatic powder detergent dispenser located in door.
d.
Neutralizer dispensing: Automatic liquid neutralizer dispenser, approx. 10 oz. (300 ml) capacity located in door.
e.
Additional external dispensing: If required one additional external dispensing module (DOS module) can be added by Miele Service for liquid process chemicals.
f.
Salt container: For up to 4 lbs (2 kg) of reactivation salt, located in door.
g.
Water-Proof System: Incoming hot/cold and DI water lines are double wall with electronically activated solenoids. Includes float sensor in washer drip pan. In event of leak float switch is tripped which shuts of incoming water and activates drain pump.
h.
Test port: Access port for monitoring of wash temperatures for process validation.
i.
Flow meter: Water intakes include flow meters to measure water fill level. Allows for adjustable water levels. System includes back-up float switch to protect against over-fill.
j.
Filter: 4-fold filter system with large surface filter, coarse filter, glass breakage filter and micro-fine filter,.
k.
Wash chamber: Laser-welded, crevice-free chamber made out of high-grade stainless steel, rear docking, no exposed heating elements, up to three levels of cleaning.
l.
Spray arms: Upper and lower spray arm with knife edge jet pattern, optional basket with third spray arm available.
9.
Approvals: UL Std. No. 61010-1 (2nd Edition), IEC 61010-2-040:2006, CAN/CSA-C22.2 No. 61010-1-04, CAN/CSA-C22.2No. 61010-2-040.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Under-the-Counter Type Laboratory Glassware Washer - PG 8583.
1.
Undercounter laboratory glassware washer PG 8583 accepts a wide variety of baskets and inserts for various laboratory glassware types. Model features eleven wash programs, three utility programs and two open program slots and is capable of direct injection washing of narrow neck glassware (with proper inserts). Equipped with EcoDry drying assistance, steam condenser, spray arm monitoring and built-in water softener.
2.
Exterior overall dimensions:
a.
With lid (standard): 32.9 inches high by 23.6 inches wide by 23.6 inches deep (835 mm by 600 mm by 600 mm).
b.
Without lid: 32.3 inches high by 23.5 inches wide by 23.5 inches deep (820 mm by 598 mm by 598 mm).
3.
Wash cabinet dimensions: 20.6 inches high by 21.1 inches wide by 20.6 inches deep (522 mm by 536 mm by 523 mm).
 
** NOTE TO SPECIFIER ** Delete electrical requirement not required.
 
4.
Electrical connections:
a.
Standard: 3 AC 208V 60Hz, 6.2 kW total load, fuse rating 3-pole 20 Amp, NEMA L15-20 plug.
b.
Convertible to: 2 AC 208V 60Hz, 6.2 kW total load, fuse rating 2-pole 30 Amp, NEMA L6-30 plug.
5.
Plumbing connections:
a.
Hot water connection: One 5 foot 7 inch (1,700 mm) long inlet hose provided for connection to 3/4 inch male garden hose thread. Recommended flow pressure >= 29 psi (200 kPa), minimum pressure with extended water intake 5.8 psi (40 kPA), maximum pressure 145 psi (1,000 kPa), throughput 2 gal/min (7.5l/min). Maximum incoming water temperature 150 degree F (65 degree C).
b.
Cold water connection: Two 5 foot 7 inch (1,700 mm) long inlet hoses provided for connection to 3/4 inch male garden hose thread. Recommended flow pressure >= 29 psi (200 kPa), minimum pressure with extended water intake 14.5 psi (100 kPA), maximum pressure 145 psi (1,000 kPa), throughput 2 gal/min (7.5l/min). Maximum incoming water temperature 68 degree F (20 degree C). Two cold water connections required. One connection is for wash, second connection for steam condenser. Use supplied Y-adapter if only one cold water connection is available.
c.
DI water connection: One 5 foot 7 inch (1,700 mm) long inlet pressure hose provided for connection to 3/4 inch male garden hose thread; DI water connection for a pressurized system with 4.4 - 145 psi (30 - 1,000 kPa) gage pressure: recommended flow pressure >= 29 psi (200 kPa), minimum flow pressure with extended water intake 4.4 psi (30 kPa); throughput 2 gal/min (7.5l/min); DI water connection for a non-pressurized system with < 4.4 psi (30 kPa) gage pressure requires the installation of an external booster pump, which can be requested through Miele Service, installation of the pump must be carried out by Miele Service.
d.
Drain connection: One 7/8 inch (22 mm) OD flexible drain hose, 4 foot 11 inch (1,500 mm) long is provided with washer for connection to a separate standpipe, maximum drain height is 3 foot 3 inch (1,000 mm), flow rate is 4.2 gal/min (16 l/min).
6.
Construction:
a.
Exterior cabinet: Constructed of type 304 stainless steel, lid included, space frame construction allows easy removal of side and top panel for service and recycling at end of machine life, double-skinned design, insulated door for excellent soundproofing.
b.
Interior: Chamber walls, ceiling and door are constructed of type 304 stainless steel. Chamber floor is constructed of type 316 L stainless steel.
c.
Net weight: 163 lbs (74 kg).
7.
Operation:
a.
Control: TouchControl with 3 row display showing program name, actual/target temperature and remaining program time.
b.
Programs: Universal, Standard, Intensive, Inorganic materials, Organic materials, Injector Plus, Pipettes, Plastics, Eco Wash (Mini), Oil Program, Special 93 degreesC-10' (199 degrees F), Demineralized water rinse, Rinse, Drain, two freely programmable program slots.
c.
Final rinse temperature: Adjustable up to 199 degrees F (93 degree C).
8.
Design:
a.
Pump: Variable-speed brushless pump with integrated heater elements, up to 3,400 rpm, Qmax 132 gal/min (500 l/min).
b.
Water softener: Built-in adjustable water hardness control, with automatic reactivation program.
c.
Detergent dispensing: Automatic powder detergent dispenser located in door.
d.
Neutralizer dispensing: one internal pump for liquid dispensing using a siphon.
e.
Additional liquid dispensing: If required two additional external dispensing modules (DOS modules) can be added by Miele Service for liquid process chemicals.
f.
Salt container: located in door, for up to 4 lbs (2 kg) of reactivation salt.
g.
Water-Proof System: Incoming hot, cold and DI water lines are double wall with electronically activated solenoids. Includes float sensor in washer drip pan. In event of leak float switch is tripped which shuts of incoming water and activates drain pump.
h.
Test port: Access port for monitoring of wash temperatures for process validation.
i.
Flow meter: water intakes include flow meters to measure water fill level. Allows for adjustable water levels. System includes back-up float switch to protect against over-fill.
j.
Filter: 4-fold filter system with large surface filter, coarse filter, glass breakage filter and micro-fine filter,.
k.
Wash chamber: laser-welded, crevice-free chamber made out of high-grade stainless steel, rear docking, no exposed heating elements, up to three levels of cleaning.
l.
Spray arms: upper and lower spray arm with knife edge jet pattern, optional basket with third spray arm available.
m.
Cool-down phase: After the final rinse steam is extracted from the cavity, passed through the steam condenser and condensed.
n.
Drying System: EcoDry - automatic door opening at the end of the program to assist drying.
1)
Approvals: UL Std. No. 61010-1 (2nd Edition), IEC 61010-2-040:2006, CAN/CSA-C22.2 No. 61010-1-04, CAN/CSA-C22.2No. 61010-2-040.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Under-the-Counter Type Laboratory Glassware Washer - PG 8593.
1.
Undercounter laboratory glassware washer PG 8593 accepts a wide variety of baskets and inserts for various laboratory glassware types. Model features eleven wash programs, three utility programs and two open program slots and is capable of direct injection washing of narrow neck glassware (with proper inserts). Equipped with DryPlus HEPA-filtered forced-air drying, steam condenser, spray arm monitoring and built-in water softener.
2.
Exterior overall dimensions:
a.
With lid (standard): 32.9 inches high by 23.6 inches wide by 23.6 inches deep (835 mm by 600 mm by 600 mm).
b.
Without lid: 32.3 inches high by 23.5 inches wide by 23.5 inches deep (820 mm by 598 mm by 598 mm).
3.
Wash cabinet dimensions: 20.6 inches high by 21.1 inches wide by 20.6 inches deep (522 mm by 536 mm by 523 mm).
 
** NOTE TO SPECIFIER ** Delete electrical requirement not required.
 
4.
Electrical connections:
a.
Standard: 3 AC 208V 60Hz, 6.2 kW total load, fuse rating 3-pole 20 Amp, NEMA L15-20 plug.
b.
Convertible to: 2 AC 208V 60Hz, 6.2 kW total load, fuse rating 2-pole 30 Amp, NEMA L6-30 plug.
5.
Plumbing connections:
a.
Hot water connection: One 5 foot 7 inch (1,700 mm) long inlet hose provided for connection to 3/4 inch male garden hose thread. Recommended flow pressure >= 29 psi (200 kPa), minimum pressure with extended water intake 5.8 psi (40 kPA), maximum pressure 145 psi (1,000 kPa), throughput 2 gal/min (7.5l/min). Maximum incoming water temperature 150 degree F (65 degree C).
b.
Cold water connection: Two 5 foot 7 inch (1,700 mm) long inlet hoses provided for connection to 3/4 inch male garden hose thread. Recommended flow pressure >= 29 psi (200 kPa), minimum pressure with extended water intake 14.5 psi (100 kPA), maximum pressure 145 psi (1,000 kPa), throughput 2 gal/min (7.5l/min). Maximum incoming water temperature 68 degree F (20 degree C). Two cold water connections required. One connection is for wash, second connection for steam condenser. Use supplied Y-adapter if only one cold water connection is available.
c.
DI water connection: One 5 foot 7 inch (1,700 mm) long inlet pressure hose provided for connection to 3/4 inch male garden hose thread; DI water connection for a pressurized system with 4.4 - 145 psi (30 - 1,000 kPa) gage pressure: recommended flow pressure >= 29 psi (200 kPa), minimum flow pressure with extended water intake 4.4 psi (30 kPa); throughput 2 gal/min (7.5l/min); DI water connection for a non-pressurized system with < 4.4 psi (30 kPa) gage pressure requires the installation of an external booster pump, which can be requested through Miele Service, installation of the pump must be carried out by Miele Service.
d.
Drain connection: One 7/8 inch (22 mm) OD flexible drain hose, 4 foot 11 inch (1,500 mm) long is provided with washer for connection to a separate standpipe, maximum drain height is 3 foot 3 inch (1,000 mm), flow rate is 4.2 gal/min (16 l/min).
6.
Construction:
a.
Exterior cabinet: Constructed of type 304 stainless steel, lid included, space frame construction allows easy removal of side and top panel for service and recycling at end of machine life, double-skinned design, insulated door for excellent soundproofing.
b.
Interior: Chamber walls, ceiling and door are constructed of type 304 stainless steel. Chamber floor is constructed of type 316 L stainless steel.
c.
Net weight: 172 lbs (78 kg).
7.
Operation:
a.
Control: TouchControl with 3 row display showing program name, actual/target temperature and remaining program time.
b.
Programs: Universal, Standard, Intensive, Inorganic materials, Organic materials, Injector Plus, Pipettes, Plastics, Eco Wash (Mini), Oil Program, Special 93 degreesC-10' (199 degrees F), Demineralized water rinse, Rinse, Drain, two freely programmable program slots.
c.
Final rinse temperature: Adjustable up to 199 degrees F (93 degree C).
8.
Design:
a.
Pump: Variable-speed brushless pump with integrated heater elements, up to 3,400 rpm, Qmax 132 gal/min (500 l/min).
b.
Water softener: Built-in adjustable water hardness control, with automatic reactivation program.
c.
Detergent dispensing: One internal pump for liquid dispensing using a siphon.
d.
Additional liquid dispensing: If required two additional external dispensing modules (DOS modules can be added by Miele Service for dispensing of neutralizer and liquid process chemicals.
e.
Salt container: located in door, for up to 4 lbs (2 kg) of reactivation salt.
f.
Water-Proof System: Incoming hot, cold and DI water lines are double wall with electronically activated solenoids. Includes float sensor in washer drip pan. In event of leak float switch is tripped which shuts of incoming water and activates drain pump.
g.
Test port: Access port for monitoring of wash temperatures for process validation.
h.
Flow meter: water intakes include flow meters to measure water fill level. Allows for adjustable water levels. System includes back-up float switch to protect against over-fill.
i.
Filter: 4-fold filter system with large surface filter, coarse filter, glass breakage filter and micro-fine filter,.
j.
Wash chamber: laser-welded, crevice-free chamber made out of high-grade stainless steel, rear docking, no exposed heating elements, up to three levels of cleaning.
k.
Spray arms: upper and lower spray arm with knife edge jet pattern, optional basket with third spray arm available.
l.
Cool-down phase: After the final rinse steam is extracted from the cavity, passed through the steam condenser and condensed.
m.
Drying System: DryPlus - HEPA-filtered forced-air drying system circulates hot air through chamber and injectors to thoroughly dry glassware. Includes ability to program in a cool-down step at end of cycle for user safety.
1)
Approvals: UL Std. No. 61010-1 (2nd Edition), IEC 61010-2-040:2006, CAN/CSA-C22.2 No. 61010-1-04, CAN/CSA-C22.2No. 61010-2-040.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Under-the-Counter Type Laboratory Glassware Washer - PG 8583 CD.
1.
Undercounter laboratory glassware washer PG 8583 CD accepts a wide variety of baskets and inserts for various laboratory glassware types. Model comes with side cabinet for detergent storage and features eleven wash programs, three utility programs and two open program slots and is capable of direct injection washing of narrow neck glassware (with proper inserts). Equipped with DryPlus HEPA-filtered forced-air drying, steam condenser, spray arm monitoring, conductivity meter and built-in water softener. PG 8583 CD OIL model equipped with oil resistant seals and gaskets.
2.
Exterior overall dimensions:
a.
With lid (standard): 32.9 inches high by 35.4 inches wide by 27.6 inches deep (835 mm by 900 mm by 700 mm).
b.
Without lid: 32.3 inches high by 35.4 inches wide by 27.5 inches deep (820 mm by 898 mm by 698 mm).
3.
Wash cabinet dimensions: 20.6 inches high by 21.1 inches wide by 20.6 inches deep (522 mm by 536 mm by 523 mm).
4.
Electrical connections:
a.
Standard: 3 AC 208V 60Hz, 6.2 kW total load, fuse rating 3-pole 20 Amp, NEMA L15-20 plug.
b.
Convertible to: 2 AC 208V 60Hz, 6.2 kW total load, fuse rating 2-pole 30 Amp, NEMA L6-30 plug.
5.
Plumbing connections:
a.
Hot water connection: One 5 foot 7 inch (1,700 mm) long inlet hose provided for connection to 3/4 inch male garden hose thread. Recommended flow pressure >= 29 psi (200 kPa), minimum pressure with extended water intake 5.8 psi (40 kPA), maximum pressure 145 psi (1,000 kPa), throughput 2 gal/min (7.5l/min). Maximum incoming water temperature 150 degree F (65 degree C).
b.
Cold water connection: Two 5 foot 7 inch (1,700 mm) long inlet hoses provided for connection to 3/4 inch male garden hose thread. Recommended flow pressure >= 29 psi (200 kPa), minimum pressure with extended water intake 14.5 psi (100 kPA), maximum pressure 145 psi (1,000 kPa), throughput 2 gal/min (7.5l/min). Maximum incoming water temperature 68 degree F (20 degree C). Two cold water connections required. One connection is for wash, second connection for steam condenser. Use supplied Y-adapter if only one cold water connection is available.
c.
DI water connection: One 5 foot 7 inch (1,700 mm) long inlet pressure hose provided for connection to 3/4 inch male garden hose thread; DI water connection for a pressurized system with 4.4 - 145 psi (30 - 1,000 kPa) gage pressure: recommended flow pressure >= 29 psi (200 kPa), minimum flow pressure with extended water intake 4.4 psi (30 kPa); throughput 2 gal/min (7.5l/min); DI water connection for a non-pressurized system with < 4.4 psi (30 kPa) gage pressure requires the installation of an external booster pump, which can be requested through Miele Service, installation of the pump must be carried out by Miele Service.
d.
Drain connection: One 7/8 inch (22 mm) OD flexible drain hose, 4 foot 11 inch (1,500 mm) long is provided with washer for connection to a separate standpipe, maximum drain height is 3 foot 3 inch (1,000 mm), flow rate is 4.2 gal/min (16 l/min).
6.
Construction:
a.
Exterior cabinet: Constructed of type 304 stainless steel, lid included, space frame construction allows easy removal of side and top panel for service and recycling at end of machine life, double-skinned design, insulated door for excellent soundproofing.
b.
Interior: Chamber walls, ceiling and door are constructed of type 304 stainless steel. Chamber floor is constructed of type 316 L stainless steel.
c.
Net weight: 216 lbs (98 kg).
7.
Operation:
a.
Control: TouchControl with 3 row display showing program name, actual/target temperature and remaining program time.
b.
Programs: Universal, Standard, Intensive, Inorganic materials, Organic materials, Injector Plus, Pipettes, Plastics, Eco Wash (Mini), Oil Program, Special 93 degreesC-10' (199 degrees F), Demineralized water rinse, Rinse, Drain, two freely programmable program slots.
c.
Final rinse temperature: Adjustable up to 199 degrees F (93 degree C).
8.
Design:
a.
Pump: Variable-speed brushless pump with integrated heater elements, up to 3,400 rpm, Qmax 132 gal/min (500 l/min).
b.
Water softener: Built-in adjustable water hardness control, with automatic reactivation program.
c.
Detergent dispensing: one internal pump for liquid dispensing using a siphon.
d.
Neutralizer dispensing: one internal pump for liquid dispensing using a siphon.
e.
Additional liquid dispensing: If required one additional internal pump can be installed by Miele Service.
f.
Salt container: For up to 4 lbs (2 kg) of reactivation salt, located in door.
g.
Water-Proof System: Incoming hot, cold and DI water lines are double wall with electronically activated solenoids. Includes float sensor in washer drip pan. In event of leak float switch is tripped which shuts of incoming water and activates drain pump.
h.
Test port: Access port for monitoring of wash temperatures for process validation.
i.
Flow meter: water intakes include flow meters to measure water fill level. Allows for adjustable water levels. System includes back-up float switch to protect against over-fill.
j.
Filter: 4-fold filter system with large surface filter, coarse filter, glass breakage filter and micro-fine filter.
k.
Wash chamber: laser-welded, crevice-free chamber made out of high-grade stainless steel, rear docking, no exposed heating elements, up to three levels of cleaning.
l.
Spray arms: upper and lower spray arm with knife edge jet pattern, optional basket with third spray arm available.
m.
Spray arm monitoring: the rotation speed of the spray arm is being monitored during a wash cycle. Blockages due to loading errors and build-up of foam can be identified and dealt with promptly.
n.
Cool-down phase: After the final rinse, steam is extracted from the cavity, passed through the steam condenser and condensed.
o.
Drying System: DryPlus - HEPA-filtered forced-air drying system circulates hot air through chamber and injectors to thoroughly dry glassware.
p.
Conductivity monitoring: standard conductivity meter measures the wash water conductivity in the final rinse phase.
q.
Side cabinet for detergent storage.
9.
Approvals: UL Std. No. 61010-1 (2nd Edition), IEC 61010-2-040:2006, CAN/CSA-C22.2 No. 61010-1-04, CAN/CSA-C22.2No. 61010-2-040.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Under-the-Counter Type Laboratory Glassware Washer/Dryer - PG 8535.
1.
Freely programmable laboratory glassware washer/dryer. Capable of direct injection washing of narrow-necked glassware (with proper inserts) and providing a heated DI water final rinse cycle, acid neutralizer dispensing, and accepts a wide variety of baskets and inserts for various laboratory glassware types. System includes a built-in water softener and HEPA-filtered forced air drying system.
2.
Product: Miele Model PG 8535 under-the-counter electrically heated model.
3.
Freely programmable laboratory glassware washer accepts baskets and optional inserts designed to hold laboratory glassware, including baskets for direct injection cleaning of narrow-necked glassware on one or two levels. Includes HEPA-filter forced air drying system, built-in liquid detergent and neutralizer dispensers and integrated water softener.
4.
Washer shall be CSA approved.
 
** NOTE TO SPECIFIER ** Miele provides numerous baskets and inserts for various applications. Please contact manufacturer for assistance in selecting or include: E 385 half injector with 19 jets (drying connection) and AK 12 stainless steel utility basket half insert.
 
5.
Washer baskets, washer inserts and washer accessories:
 
** NOTE TO SPECIFIER ** List basket type, washer inserts and accessories required.
 
a.
Schedule:
6.
Exterior Overall Dimension: 33.5 inches high by 35.5 inches wide by 27.5 inches deep (851 mm by 902 mm by 699 mm).
7.
Interior useable space: 18 inches high by 20.5 inches wide by 20.5 inches deep (457 mm by 521 mm by 521 mm).
 
** NOTE TO SPECIFIER ** Delete electrical requirement not required.
 
8.
Electrical Requirement: 208V, 60Hz, 20 Amp, 3 phase, 6.8 kW total load.
9.
Electrical Requirement: 208V, 60Hz, 30 Amp, Single phase, 6.8 kW total load.
10.
Plumbing Connections:
a.
Hot Tap Water connection for wash cycle: One 1/2 inch (13 mm) ID pressure hose, 5 feet (1524 mm) long provided for connection to 3/4 inch (19 mm) male hose thread. Maximum incoming water temperature 158 degree F (70 degree C). Input pressure 25 psi (172 kPa) to 145 psi (1000 kPa).
b.
Cold Tap Water connection for rinse cycles and steam condenser: One 1/2 inch (13 mm) ID pressure hose, 5 feet (1524 mm) long provided for connection to 3/4 inch (19 mm) male hose thread. Input pressure 25 psi (172 kPa) to 145 psi (1000 kPa).
c.
Final DI Rinse Water Connection: One 1/2 inch (13 mm) ID pressure hose, 5 feet (1524 mm) long provided for connection to 3/4 inch (19 mm) male hose thread. Maximum incoming water temperature 158 degree F (70 degree C). DI water source input pressure (flow rate) Recommended: 25 psi (172 kPa) to 60 psi (413 kPa) Acceptable: 10 psi (70 kPa) to 145 psi (1000 kPa). Provide DI pump kit for input pressure below 10 psi (70 kPa).
d.
Drain Connection: Two 7/8 inch (22 mm) ID flexible drain hoses, 5 feet (1524 mm) long, provided for connection to separate or one combined standpipe. Maximum drain height is 3 feet (914 mm), flow rate is 2.5 gallons per minute (9.5 l/minute) from wash chamber hose, 1 gallon per minute (3.8 l/minute) from steam condenser hose.
11.
Construction:
a.
Interior: Chamber walls and ceiling are constructed of type 304 stainless steel. Chamber is laser welded, allowing for no weld marks where corrosion could occur. Chamber floor and door are constructed of type 316 stainless steel. All surfaces are electro-polished for increased corrosion-resistance.
b.
Exterior cabinet. Constructed of type 304 brushed stainless steel for corrosion-resistance.
12.
Operation: Automatic Wash Programs include.
a.
Sixty four total program slots.
b.
Fourteen pre programmed laboratory wash programs with DI rinse.
c.
Fifteen utility programs including automatic water softener regeneration program and detergent dispenser and neutralizer dispenser primer programs.
d.
Thirty-five customizable wash programs.
13.
Design:
a.
Dual pump system: Washer incorporates separate pumps for circulation and draining to eliminate cross-contamination and increase pump life.
b.
Water softener: Built-in adjustable water hardness control, with automatic water softener reactivation program and indicator light.
c.
Detergent Dispenser: Automatic liquid detergent dispenser. Dispenses 3.6 oz per minute from 1.3 gal (120 ml per minute from 5L) container integrated within washer.
d.
Neutralizer Dispenser: Automatic liquid acid neutralizer dispenser. Dispenses 0.6 oz per minute from 0.4 gal (20 ml per minute from 1.5L) container integrated within cabinet.
e.
Circulation Pump: Rated at 106 gallons per minute (401 l/minute), constructed with ABS plastic impeller and housing.
f.
Wash Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
g.
Final Rinse Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
h.
Heater rating: 6000W heater for efficient, fast heating.
i.
Drying System: HEPA filtered forced air drying cycle with adjustable temperatures and time Hot air can be blown through optional spindle injectors for thorough drying of interior of narrow-necked glassware.
j.
Steam Condenser: Integrated steam condenser eliminates the need for hook-up to building ventilation system.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
FREE STANDING GLASSWARE WASHERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Free Standing Laboratory Glassware Washer/Dryer - PG 8536.
1.
Freely programmable laboratory glassware washer/dryer. Capable of direct injection washing of narrow-necked glassware (with proper inserts) and providing a heated DI water final rinse cycle, acid neutralizer dispensing, and accepts a wide variety of baskets and inserts for various laboratory glassware types. System includes a built-in water softener and HEPA-filtered forced air drying system.
2.
Product: Miele Model PG 8536 free-standing electrically heated model.
a.
Freely programmable laboratory glassware washer accepts baskets and optional inserts designed to hold laboratory glassware, including baskets for direct injection cleaning of narrow-necked glassware on one or two levels. Includes HEPA-filter forced air drying system, built-in liquid detergent and neutralizer dispensers and integrated water softener, spray arm sensing to monitor spray arm speed and/or blockage, built in maintenance free conductivity meter.
b.
Washer shall be CSA approved.
 
** NOTE TO SPECIFIER ** Miele provides numerous baskets and inserts for various applications. Please contact manufacturer for assistance in selecting or include: E 385 half injector with 19 jets (drying connection) and AK 12 stainless steel utility basket half insert.
 
3.
Washer baskets, washer inserts and washer accessories:
 
** NOTE TO SPECIFIER ** List basket type, washer inserts and accessories required.
 
a.
Schedule:
4.
Exterior Overall Dimension: 46.25 inches high by 35.43 inches wide by 27.56 inches deep (1175 mm by 900 mm by 700 mm).
5.
Interior useable space: 19.69 inches high by 21.1 inches wide by 19.69 inches deep (500 mm by 536 mm by 500 mm).
6.
Electrical Requirement: 208V, 60Hz, 20 Amp, 3 phase, 6.8 kW total load.
7.
Plumbing Connections:
a.
Hot Tap Water connection for wash cycle: One 1/2 inch (13 mm) ID pressure hose, 5 feet 7 inches (1702 mm) long provided for connection to 3/4 inch (19 mm) male hose thread. Maximum incoming water temperature (158 degree F (70 degree C). Input pressure 25 psi (172 kPa) to 145 psi (1000 kPa).
b.
Cold Tap Water connection for rinse cycles and steam condenser: Two 1/2 inch (13 mm) ID pressure hoses, 5 feet 7 inches (1702 mm) long provided for connection to 3/4 inch (19 mm) male hose thread. Input pressure 25 psi (172 kPa) to 145 psi (1000 kPa).
c.
Final DI Rinse Water Connection: One 1/2 inch (13 mm) ID pressure hose, 5 feet (1524 mm) long provided for connection to 3/4 inch (19 mm) male hose thread. Maximum incoming water temperature 158 degree F (70 degree C). DI water source input pressure shall be 25 psi (172 kPa) to 145 psi (1000 kPa). Optional DI pump kit is required for input pressure less than 10 psi (70 kPa).
d.
Drain Connection: Two 7/8 inches (22 mm) ID flexible drain hoses, 4 feet 11 inches (1499 mm) long, provided for connection to separate or one combined standpipe. Maximum drain height is 3 feet (914 mm), maximum length 13 feet (3962 mm), flow rate is 2.5 gallons per minute (9.5 l/minute) from wash chamber hose, 1 gallon per minute (3.8 l/minute) from steam condenser hose.
8.
Construction:
a.
Interior: Chamber walls and ceiling are constructed of type 304 stainless steel. Chamber is laser welded, exterior to wash cabinet allowing for no weld marks where corrosion could occur. Chamber floor and door are constructed of type 316 stainless steel. All surfaces are polished for increased corrosion-resistance.
b.
Exterior cabinet. Constructed of type 304 brushed stainless steel for corrosion-resistance.
9.
Operation: Automatic Wash Programs include.
a.
Sixty four total program slots.
b.
Fourteen pre-programmed standard laboratory wash programs with DI rinse.
c.
Fifteen utility programs including automatic water softener regeneration program and detergent dispenser and neutralizer dispenser primer programs.
d.
Thirty-five customizable wash programs.
10.
Design:
a.
Dual pump system: Washer incorporates separate pumps for circulation and draining to eliminate cross-contamination and increased pump life.
b.
Water softener: Built-in adjustable water hardness control, with water softener reactivation program and indicator light.
c.
Detergent Dispenser: Automatic bellows type liquid detergent dispenser. Dispenses 3.6 oz per minute from 1.3 gal (120 ml per minute from 5 L) container integrated within washer.
d.
Neutralizer Dispenser: Automatic bellows type liquid acid neutralizer dispenser. Dispenses 0.6 oz per minute (20 ml per minute) from 0.4 gal (1.5L) container integrated within cabinet.
e.
Spray arm with sensor for automatic spray arm monitoring of rotation and/or blockages of spray arms.
f.
Standard conductivity monitor using maintenance free self calibrating conductivity meter.
g.
Circulation Pump: Rated at 158 gallons per minute (598 l per minute), constructed with ABS plastic impeller and housing.
h.
Wash Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
i.
Final Rinse Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
j.
Heater rating: 6000W heater for efficient, fast heating.
k.
Drying System: HEPA filtered forced air drying cycle with adjustable temperatures and time Hot air can be blown through optional spindle injectors for thorough drying of interior of narrow-necked glassware.
l.
Steam Condenser: Integrated steam condenser eliminates the need for hook-up to building ventilation system.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
LARGE CAPACITY LABORATORY GLASSWARE WASHERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Large Capacity Laboratory Glassware Washer - G7825/26.
1.
Fully programmable high performance laboratory glassware washer/dryer. Capable of direct injection washing of narrow-necked glassware (with proper inserts) and providing a heated DI water final rinse cycle, detergent / neutralizer / rinse aid dosing systems, and accepts a wide variety of baskets and inserts for various laboratory glassware types.
 
** NOTE TO SPECIFIER ** Single pull down loading door (G 7825). Electric or steam/electric type. Delete model if not required.
 
2.
Product: Miele Model G 7825 free-standing, large capacity glassware washer. Single pull down loading door.
a.
Type: G 7825 Standard: Electric operation, without pre-heater tank.
b.
Type: G 7825 Plus: Steam/electric operation, with pre-heater tank.
 
** NOTE TO SPECIFIER ** Dual pass-thru pull down loading doors (G 7826). Electric or steam/electric type. Delete model if not required.
 
3.
Product: Miele Model G 7826 free-standing, large capacity glassware washer. Dual pass-thru pull down loading doors.
a.
Type: Electric operation.
b.
Type: Steam/electric operation.
4.
Fully programmable laboratory glassware washer, accepts baskets and optional inserts designed to hold laboratory glassware, including baskets for direct injection cleaning of narrow-necked glassware on one or two or three levels. Includes 2 built-in dosing systems for detergents and neutralizers.
5.
Unit shall bear CE mark, according to MPG guidelines 93/42/EWG, Class IIa.
 
** NOTE TO SPECIFIER ** Miele provides numerous baskets and inserts for various applications. Please contact manufacturer for assistance in selecting or provide the following E 741/1 mobile unit with 4 racks, E 743 small injector insert, E 744 large injector insert, AK12 mesh tray, E 745 pipette injector insert.
 
6.
Washer baskets, washer inserts and washer accessories:
 
** NOTE TO SPECIFIER ** List basket type, washer inserts and accessories required.
 
a.
Schedule:
 
** NOTE TO SPECIFIER ** Optional steam condenser: For applications where machine shall be vented into the room or connected to an air-conditioned ventilation system. Delete exterior size not required.
 
7.
Exterior: 77 inches high by 35.25 inches wide by 29.25 inches deep (1956 mm by 895 mm by 743 mm).
8.
Exterior with steam condenser: 95 inches high by 35.25 inches wide by 30 inches deep (2413 mm by 895 mm by 762 mm).
9.
Interior useable space: 26.5 inches high by 21 inches wide by 24 inches deep (673 mm by 533 mm by 610 mm).
 
** NOTE TO SPECIFIER ** Machine modifications are not required for conversion from electric to steam/electric operation.
 
10.
Electric Requirements: Electrical Connection (Electric Only): 3 Phase, 208V, 60Hz, 30A.
11.
Steam/Electric Requirements: Steam Pressure: 36-145 PSI. 208V, 3 phase, 60Hz, 30A. Compressed air of 85 psi (586 kPa) to 170 psi (1171 kPa) required.
12.
Plumbing Connections:
a.
Hot Tap Water connection: One inlet valve 122 degree F to 158 degree F (50 to 70 degree C). Supply pressure: 30 psi to 147 psi (207 kPa to 1013 kPa), 15 l/minute (3.9 gal/minute). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends.
b.
Cold Tap Water connection: One inlet valve. Supply pressure: 30 psi to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends.
c.
DI Rinse Water Connection: One inlet valve. Supply pressure: 30 psi to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends. Provide DI pump kit for input pressure below 10 psi (70 kPa).
d.
Drain Connection: Two 1 inch (25 mm) O.D. flexible drain hoses for connection to 2 inches (52 mm) I.D. floor drain or standpipe.
13.
Construction:
a.
Interior: Chamber walls, ceiling, and floor are constructed of type 316 stainless steel for corrosion resistance.
b.
Exterior cabinet. Constructed of type 304 brushed stainless steel for corrosion-resistance.
14.
Operation: Automatic Programs.
a.
Driven by Profitronic control system. Includes 11 standard and 8 service programs. Space is available for 45 custom programs. Six language display. RS-232 and Infrared serial ports are provided for connection to a PC.
15.
Design:
a.
Dual pump system: Washer incorporates two wash pumps. One pump is rated at 78 gallons per minute (295 l/minute) and circulates water through the built-in upper and lower spray arms. Second pump is rated at 106 gallons per minute (401 l/minute) and provides circulation through direct injection baskets or baskets with spray arms.
b.
Dispensing Systems: Two liquid pumps for precise dispensing of detergents, neutralizers, and rinse aids. Two 2.6 gal (10 liter) dispensing containers are located in the base of the unit. Allows for dispensing of detergents at specified wash temperatures. Each dispensing unit includes a flow meter that precisely monitors detergent amount dispensed.
c.
Drying System: Built-in, does not require additional floor space, features temperatures up to 239 degree F (115 degree C), HEPA-filtered forced hot air through injectors and wash chamber, allows for two time and temperature settings and a cool-down cycle, and shall perform at less than 70 dBA.
d.
Basket System: Modular basket system allows for single, double or triple level washing. Capable of injection washing and standard washing in a single load.
e.
Pure Water Rinsing: Pure water is pre-heated in a 5.5 gal (21 liter) tank built-in the washer, and re-circulated through spray arms and injectors at temperatures up to 203 degree F (95 degree C).
f.
Spray arms: An upper and lower spray arm are built-in and feature "water-film rotation" to minimize wear on the coupling.
g.
Water fill: Adjustable from 3.4 to 7.8 gallons (13 to 30 liters). Fill level is monitored by flow meters and is accurate to 0.15 oz (5 ml). Standard fill level is 5.2 gallons (19.7 l).
h.
Pull Down Door: Features dual axis motion to minimize unnecessary wear on the gasket. Designed to support the weight of loaded baskets without additional supports.
 
** NOTE TO SPECIFIER ** G 7825 and G 7826 models come with a mobile locking base or standard base. If 24 inches of space is unavailable behind the machine for access, the mobile base would be required to move the machine. Delete type not required.
 
i.
Base: Manufacturer's standard base.
j.
Base: Mobile locking base for units which have less than 24 inches of space behind the machine for access.
k.
Water temperature of any cycle is adjustable up to 203 degree F (95 degree C). Temperature is monitored by dual sensors with control accuracy of +/-0.5 degrees.
 
** NOTE TO SPECIFIER ** Optional steam condenser: For applications where machine shall be vented into the room or connected to an air-conditioned ventilation system. Delete if not required.
 
l.
Steam condenser: For installations where machine is indicated or required to be vented into the room or connected to an air-conditioned ventilation system.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Large Capacity Laboratory Glassware Washer - PG 8527/28.
1.
Fully programmable high performance laboratory glassware washer/dryer. Capable of direct injection washing of narrow-necked glassware (with proper inserts) and providing a heated DI water final rinse cycle, detergent / neutralizer / rinse aid dosing systems, and accepts a wide variety of baskets and inserts for various laboratory glassware types.
 
** NOTE TO SPECIFIER ** Delete model not required, and whether electric or steam/electric. Delete types not required.
 
2.
Product: Miele Model PG 8527 free-standing, large capacity glassware washer with vertical sliding glass door.
a.
Type: Electric operation.
b.
Type: Steam/electric operation.
3.
Product: Miele Model PG 8528 free-standing, large capacity glassware washer with dual pass-thru glass vertical sliding doors.
a.
Type: Electric operation.
b.
Type: Steam/electric operation.
4.
Fully programmable laboratory glassware washer, accepts baskets and optional inserts designed to hold laboratory glassware, including baskets for direct injection cleaning of narrow-necked glassware on one or two levels. Includes built-in dosing systems for detergents and neutralizers.
5.
Washer shall be CSA approved.
 
** NOTE TO SPECIFIER ** Miele provides numerous baskets and inserts for various applications. Please contact manufacturer for assistance in selecting or provide the following: E 900-4/1 mobile unit with 4 racks, E 943 small injector insert, E 944 large injector insert, E 945 flat support, E 969 mesh tray, E 942/1 pipette injector insert.
 
6.
Washer baskets, washer inserts and washer accessories:
 
** NOTE TO SPECIFIER ** List basket type, washer inserts and accessories required.
 
a.
Schedule:
7.
Exterior with cabinet: 95.3 inches high by 45.3 inches wide by 34.3 inches deep (2421 mm by 1151 mm by 871 mm).
8.
Exterior without cabinet: 65.4 inches high by 45.3 inches wide by 34.3 inches deep (1661 mm by 1151 mm by 871 mm).
9.
Interior useable space: 26.5 inches high by 25.5 inches wide by 34.3 inches deep (673 mm by 648 mm by 871 mm).
 
** NOTE TO SPECIFIER ** Delete electrical requirement not required.
 
10.
Electric Requirements: Electrical Connection (Electric Only): 3 Phase, 208V, 60Hz, 60A.
11.
Steam/Electric Requirements: Steam Pressure: 36 psi to 145 psi (248 kPa to 1000 kPa). 208V, 3 phase, 60Hz, 30A.
12.
Plumbing Connections:
a.
Hot Tap Water connection: One inlet valve 122 to 158 degree F (50 to 70 degree C). Supply pressure: 30 to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends.
b.
Cold Tap Water connection: One inlet valve. Supply pressure: 30 to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends.
c.
DI Rinse Water Connection: One inlet valve. Supply pressure: 30 to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends. Optional DI pump kit is required for input pressure below 10 psi (70 kPa).
d.
Drain Connection: Washer is equipped with three drain pumps. Two are supplied with 1 inch (25 mm) OD, 5feet (1524 mm) flexible hose and one has a 3/8 inch (9,5 mm) OD flexible hose. All three hoses will fit in a (minimum) 3 inches (76 mm) drain or standpipe.
13.
Construction:
a.
Interior: Chamber walls, ceiling, and floor are constructed of type 316 high molybdenum content stainless steel for corrosion resistance.
b.
Exterior cabinet. Constructed of type 304 brushed stainless steel for corrosion-resistance.
14.
Operation: Automatic Programs.
a.
Driven by Profitronic control system. Includes 11 standard and 8 service programs. Space is available for 45 custom programs. Six language display. RS-232 serial port.
15.
Design:
a.
Dual pump system: Washer incorporates separate pumps for spray arms and injection.
b.
Dispensing Systems: Four bellows-type liquid pumps for precise dispensing of detergents, neutralizers, and rinse aids. For 2.6 gal (10 L) dispensing containers are located in the base of the unit.
c.
Circulation Pump: rated at 264 gal (1000 liters) per minute.105 gal (400 liter): spray arm, 159 gal (600 liter): injection.
d.
Wash Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
e.
Final Rinse Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
f.
Spray Arm Monitoring: Rotation and speed range of all spray arms (built-in and on baskets) shall be monitored in the event of obstruction or speed out of range, a fault condition shall be reported.
g.
Optional conductivity monitor using maintenance free self calibrating conductivity meter.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Large Capacity Laboratory Glassware Washer/Dryer:
1.
Fully programmable high performance laboratory glassware washer/dryer. Capable of direct injection washing of narrow-necked glassware (with proper inserts) and providing a heated DI water final rinse cycle, detergent / neutralizer / rinse aid dosing systems, and accepts a wide variety of baskets and inserts for various laboratory glassware types. System includes HEPA-filtered forced air drying system.
 
** NOTE TO SPECIFIER ** Delete model not required, and whether electric or steam/electric. Delete types not required.
 
2.
Product: Miele Model PG 8527 free-standing, large capacity glassware washer with vertical sliding glass door and drying.
a.
Type: Electric operation.
b.
Type: Steam/electric operation.
3.
Product: Miele Model PG 8528 free-standing, large capacity glassware washer with dual pass-thru glass vertical sliding doors and drying.
a.
Type: Electric operation.
b.
Type: Steam/electric operation.
4.
Fully programmable laboratory glassware washer, accepts baskets and optional inserts designed to hold laboratory glassware, including baskets for direct injection cleaning of narrow-necked glassware on one or two levels. Includes HEPA-filter forced air drying system, built-in dosing systems for detergents and neutralizers.
5.
Washer shall be CSA approved.
 
** NOTE TO SPECIFIER ** Miele provides numerous baskets and inserts for various applications. Please contact manufacturer for assistance in selecting or provide the following: E 900-4/1 mobile unit with 4 racks, E 943 small injector insert, E 944 large injector insert, E 945 flat support, E 969 mesh tray, E 942/1 pipette injector insert.
 
6.
Washer baskets, washer inserts and washer accessories:
 
** NOTE TO SPECIFIER ** List basket type, washer inserts and accessories required.
 
a.
Schedule:
7.
Exterior with cabinet: 95.3 inches high by 45.3 inches wide by 34.3 inches deep (2421 mm by 1151 mm by 871 mm).
8.
Interior useable space: 26.5 inches high by 25.5 inches wide by 34.3 inches deep (673 mm by 648 mm by 871 mm).
 
** NOTE TO SPECIFIER ** Delete electrical requirement not required.
 
9.
Electric Requirements: Electrical Connection (Electric Only): 3 Phase, 208V, 60Hz, 60A.
10.
Steam/Electric Requirements: Steam Pressure: 36 psi to 145 psi (248 kPa to 1000 kPa). 208V, 3 phase, 60Hz, 30A.
11.
Plumbing Connections:
a.
Hot Tap Water connection: One inlet valve 122 to 158 degree F (50 to 70 degree C). Supply pressure: 30 to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends.
b.
Cold Tap Water connection: One inlet valve. Supply pressure: 30 to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends.
c.
DI Rinse Water Connection: One inlet valve. Supply pressure: 30 to 147 psi (207 kPa to 1013 kPa), 15 l/min (3.9 gal/min). Provided inlet hose: Approx. 5 feet (1524 mm) long, 1/2 inch (13 mm) ID with 3/4 inch (19 mm) male hose thread ends.
d.
Drain Connection: Washer is equipped with three drain pumps. Two are supplied with 1 inch (25 mm) OD, 5 feet (1524 mm) flexible hose and one has a 3/8 inch (9.5 mm) OD flexible hose. All three hoses will fit in a (minimum) 3 inches (76 mm) drain or standpipe.
12.
Construction:
a.
Interior: Chamber walls, ceiling, and floor are constructed of type 316 high molybdenum content stainless steel for corrosion resistance.
b.
Exterior cabinet. Constructed of type 304 brushed stainless steel for corrosion-resistance.
13.
Operation: Automatic Programs.
a.
Driven by Profitronic control system. Includes 11 standard and 8 service programs. Space is available for 45 custom programs. Six language display. RS-232 serial port.
14.
Design:
a.
Dual pump system: Washer incorporates separate pumps for spray arms and injection.
b.
Dispensing Systems: Four bellows-type liquid pumps for precise dispensing of detergents, neutralizers, and rinse aids. For 2.6 gal (10 L) dispensing containers are located in the base of the unit.
c.
Circulation Pump: rated at 264 gal (1000 liters) per minute.105 gal (400 liter): spray arm, 159 gal (600 liter): injection.
d.
Wash Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
e.
Final Rinse Water Temperature: Adjustable up to 203 degree F (95 degree C) maximum temperature.
f.
Spray Arm Monitoring: Rotation and speed range of all spray arms ( built-in and on baskets) shall be monitored in the event of obstruction or speed out of range, a fault condition shall be reported.
g.
Optional conductivity monitor using maintenance free self calibrating conductivity meter.
h.
Drying System: HEPA filtered forced air drying cycle with adjustable temperatures 140 to 239 degree F (60 to 115 degree C) and time (3 to 240 minutes). Hot air can be blown through optional spindle injectors for thorough drying of interior of narrow-necked glassware.
 
** NOTE TO SPECIFIER ** Always consult with manufacturer for requirements for baskets.
 
2.6
BASKETS, INSERTS AND ACCESSORIES
A.
Baskets and Inserts: Provide manufacturer's compatible baskets and inserts based on Owner/Operator cleaning requirements, and as recommended by Miele Professional Products.
B.
Schedule of Baskets, Inserts and Accessories: _______.
 
** NOTE TO SPECIFIER ** Miele has created three inclusive packages for the higher education and two for the K-12 education market. Both education packages include: Glassware washer, baskets/inserts, detergents, a five year limited warranty and start-up and training.
 
2.7
GLASSWARE WASHERS FOR K-12 EDUCATIONAL FACILITIES
 
** NOTE TO SPECIFIER ** The PG 8504 K-12 Education Package: Features a PG 8504 lab glassware washer complete with upper/lower baskets and inserts to accommodate the washing of beakers, test tubes and misc. glassware. Delete if not required.
 
A.
K-12 Education Package without Injection:
1.
Type: PG 8504 laboratory glassware washer.
2.
Provide: A 101 Upper basket for inserts.
3.
Provide: A 151 Lower basket for inserts.
4.
Provide: E 106 Stainless Steel Half Insert with 26 Spring Clips.
5.
Provide: E 110 Stainless Steel Half Insert (10 beakers up to 600 ml.).
6.
Provide: E 105 Stainless Steel Quarter insert for test tubes - for upper level.
7.
Provide: ProCare Lab 11 AP Detergent.
8.
Provide: ProCare Lab 30C Neutralizer.
B.
K-12 Education Package Combination:
1.
Type: PG 8504 laboratory glassware washer.
2.
Provide: A 101 Upper basket for inserts.
3.
Provide: A 150 Lower basket for injection cleaning.
4.
Provide: 2 AK12 Stainless steel utility basket half insert.
5.
Provide: A 301 module 18 injectors of various lengths.
6.
Provide: A 802 nozzle.
7.
Provide: ProCare Lab 11 AP Detergent.
8.
Provide: ProCare Lab 30C Neutralizer.
 
** NOTE TO SPECIFIER ** The PG 8583 Higher Education Package: Features a PG 8583 - stainless machine. A sophisticated machine with detergent hook-up options and injection baskets for more intricate hard to clean glassware. Delete if not required.
 
2.8
GLASSWARE WASHERS FOR HIGHER EDUCATION FACILITIES
 
* NOTE TO SPECIFIER ** PG 8583 laboratory glassware washer package. Delete if not required.
 
A.
Higher Education Injection Package:
1.
Type: Miele Model PG 8583 under-the-counter type electrically heated model.
2.
Provide: A 150 Lower level injection basket.
3.
Provide: 2 A 301/2 module (3x6) for Erlenmeyer flasks, round flask, lab bottles and measuring cylinders.
4.
Provide: ProCare Lab 11AP detergent.
5.
Provide: ProCare Lab 30C neutralizer.
 
** NOTE TO SPECIFIER ** PG 8583 laboratory glassware washer package. Delete if not required.
 
B.
Higher Education Combination Package:
1.
Type: Miele Model PG 8583 under-the-counter type electrically heated model.
2.
Provide: A 101 Upper basket.
3.
Provide: A 150 Lower level injection basket.
4.
Provide: 2 AK 12 Stainless Steel Utility Basket - Half Insert.
5.
Provide: 2 A 300 (2x4) modules for Erlenmeyer flasks, round bottom flasks, laboratory bottles and volumetric flasks and measuring cylinders.
6.
Provide: ProCare Lab 11AP detergent.
7.
Provide: ProCare Lab 30C neutralizer.
 
** NOTE TO SPECIFIER ** G 7825 higher education glassware washer package. Delete if not required.
 
C.
Large Chamber Higher Education Package:
1.
Type: Miele Model G 7825 Large chamber glassware washer.
2.
Provide: E 378 Full insert mesh basket.
3.
Provide: E 741/1 Modular mobile unit with 3 levels.
4.
Provide: E 743 Modular injector insert with 36 injectors.
5.
Provide: E 744 Modular injector insert with 16 injectors.
6.
Provide: ProCare Lab 10AP detergent .
7.
Provide: ProCare Lab 30C neutralizer.
 
** NOTE TO SPECIFIER ** Miele has created two inclusive packages for the forensic facilities. Both forensic packages include: Glassware washer, baskets/inserts, detergents, a five year limited warranty and start-up and training. Delete if not required.
 
2.9
GLASSWARE WASHERS FOR FORENSIC FACILITIES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Forensics PG 8583 Lab Package: Package includes the following.
1.
Type: PG 8583 laboratory glassware washer.
2.
Provide: A 150 Lower level injection basket.
3.
Provide: A 302 Module (4x8) for laboratory glassware 32 x 110 mml injection nozzles.
4.
Provide: A 301/1 module (3x6) 18 x 160 mml with mielava clips.
5.
Provide: A 303 module for pipettes.
6.
Provide: E 363 hinged lid mesh basket for stoppers.
7.
Provide: ProCare Lab 11AP detergent.
8.
Provide: ProCare Lab 30C neutralizer.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Forensics PG 8593 Lab Package: Package includes the following.
1.
Type: PG 8593 laboratory glassware washer with HEPA- filtered forced air drying.
2.
Provide: A 150 Lower level injection basket.
3.
Provide: A 302 Module (4x8) for laboratory glassware 32 x 110 mml injection nozzles.
4.
Provide: A 301/1 module (3x6) 18 x 160 mml with mielava clips.
5.
Provide: A303 module for pipettes.
6.
Provide: E363 hinged lid mesh basket for stoppers.
7.
Provide: DOS K85 dispenser module.
8.
Provide: ProCare Lab 10AP detergent.
9.
Provide: ProCare Lab 30C neutralizer.
 
** NOTE TO SPECIFIER ** Miele has created two inclusive packages for Waste Water Treatment and Water Quality facilities. Both packages include: Glassware washer, baskets/inserts, detergents, a five year limited warranty and start-up and training. Delete if not required.
 
2.10
GLASSWARE WASHERS FOR WASTE WATER TREATMENT AND WATER QUALITY FACLITIES
A.
Waste Water Treatment (WWTP)/ Water Quality Lab PG 8583 Package: Package includes the following:
1.
Type: PG 8583 laboratory glassware washer.
2.
Provide: A 100 Upper level injection basket.
3.
Provide: A 150 Lower level injection basket.
4.
Provide: 4 each A 301/2 injector modules for BOD bottles, 72 injectors total.
5.
Provide: ProCare Lab 11AP detergent.
6.
Provide: ProCare Lab 30C neutralizer.
B.
Waste Water Treatment (WWTP)/ Water Quality Lab PG 8593 Package: Package includes the following.
1.
Type: PG 8593 laboratory glassware washer with true HEPA-filtered forced air drying.
2.
Provide: A 100 Upper level injection ready basket.
3.
Provide: A 150 Lower level injection basket.
4.
Provide: 4 each A 301/2 injector modules for BOD bottles, 72 injectors total.
5.
Provide: DOS K85 dispenser module.
6.
Provide: ProCare Lab 10AP detergent .
7.
Provide: ProCare Lab 30C neutralizer.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Coordinate with mechanical and electrical trades for location, size and type of service required.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Plumbing and electrical work shall be performed by licensed professionals and adhere to Local, State and Federal Codes as applicable.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
DEMONSTRATION
A.
Manufacturer to provide a minimum of one hour of instruction on operation and maintenance of the washer.
END OF SECTION