Download SECTION 11 73 00 HOSPITAL BEDS AND STRETCHERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 73 00
HOSPITAL BEDS AND STRETCHERS
 
 
Copyright 2016 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Hill-Rom; Hospital beds and stretchers.
This section is based on the products of Hill-Rom; health care industry products and solutions:
1069 State Route 46 E.
Batesville, IN 47006
Toll-Free: 812-934-7777
Fax: 812-934-8189
Email: ______
www.hill-rom.com/usa
click Herefor additional information.
Hill-Rom is a leading worldwide manufacturer and provider of medical technologies and related services for the health care industry, including patient support systems, safe mobility and handling solutions, non-invasive therapeutic products for a variety of acute and chronic medical conditions, medical equipment rentals, surgical products and information technology solutions. Hill-Rom's comprehensive product and service offerings are used by health care providers across the health care continuum and around the world in hospitals, extended care facilities and home care settings to enhance the safety and quality of patient care.
Hill-Rom: Enhancing outcomes for patients and their caregivers.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
A.
Hospital beds.
B.
Stretchers.
1.2
RELATED SECTIONS
A.
Section - .
B.
Section - .
C.
Section - .
D.
Section - .
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
Canadian Standards Association:
1.
CSA C22.2 No. 601.1. - Medical Electrical Equipment Part 1: General Requirements for Safety.
B.
European Committee for Standardization (EN)
1.
EN ISO 9001 - Quality management systems. Requirements.
2.
EN ISO 13485 - Medical devices. Quality management systems. Requirements for regulatory purposes.
C.
HYPERLINK "https://en.wikipedia.org/wiki/International_Electrotechnical_Commission" "International Electrotechnical Commission" International Electrotechnical Commission (IEC)
1.
IEC 60601-1-2 - Medical electrical equipment - Part 1-2: General requirements for basic safety and essential performance - Collateral Standard: Electromagnetic disturbances - Requirements and tests.
D.
Underwriters Laboratory (UL):
1.
UL 60601-1 - Medical Electrical Equipment, Part 1: General Requirements for Safety.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Source quality certificates.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
5.
Maintenance and operations data.
C.
Shop Drawings: Include system components, utility requirements and connections, relationship with adjacent construction. Include required clearances and access for servicing.
1.
Communications wire labeling schedules.
2.
Communications wiring diagrams: Access points.
1.5
QUALITY ASSURANCE
A.
Regulatory Requirements: Comply with requirements of authorities having jurisdiction and applicable codes at the location of the project.
B.
Manufacturer Qualifications: Minimum 5 years experience manufacturing similar products.
C.
Installer Qualifications: Minimum 2 years experience installing similar products.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Comply with manufacturer's recommendations. Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Hill-Rom Architectural Products, which is located at: 1069 State Route 46 E.; Batesville, IN 47006; Toll Free Tel: 812-934-7777; Fax: 812-934-8189; Email: request info (dixit.gandhi@hill-rom.com); Web: www.hill-rom.com/usa
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required. Delete products and product features not required.
 
2.2
HOSPITAL BEDS
A.
Basis of Design: Hill-Rom; Advanta 2 Med Surg Beds.
1.
Standards Compliance:
a.
CSA C22.2 No. 601.1.
b.
EN ISO 9001.
c.
EN 13485.
d.
IEC 60601-2-38.
e.
IEC 60601-1.
f.
IEC 60601-1-2.
g.
UL 60601-1.
2.
Integrated IV line manager.
3.
Four-corner braking and steering.
4.
Brake Alarms: Audible "brake not set" alarm.
5.
Battery backup.
6.
Built-in bed extender.
7.
Open architecture (Range of available mattresses).
a.
NP100 Prevention surface.
b.
AccuMax Quantum VPC/IS Surface.
c.
Tempur-Pedic mattress.
d.
P500 Therapy surfaces.
e.
WS300 Wound surface.
8.
SlideGuard technology frame.
9.
Nurse call and EMR enabled.
10.
Emergency CPR.
11.
Side Rail Positioning Controls:
a.
Patient accessible.
b.
Single button dining position.
12.
Three mode bed exit system.
13.
Side Rails: One-step operation.
14.
Electric vascular foot position.
15.
All rail storage compartment.
16.
Optional:
a.
SafeView system.
b.
IntelliDrive Powered Transport system.
c.
Line of site feature.
d.
Care grip patient egress assist handles.
e.
Night light.
f.
Point-of-care side rail controls.
17.
Overall Frame Dimensions:
a.
Width: 40 in (1016 mm).
b.
Length with Head/Footboard (w/ bumpers):
1)
Normal: 91 in (2311 mm).
2)
Extended: 94 in (2388 mm).
18.
Sleep Deck Dimensions:
a.
Width: 36 in (914 mm).
b.
Normal Length: 84 in (2134 mm).
c.
Extended Length: 87 in (2210 mm).
19.
Bed Height:
a.
Low Position Floor to Sleep Deck: 15 3/4 in (400 mm).
b.
High Position Floor to Sleep Deck: 32 1/2 in (826 mm).
20.
Bed Clearance Under Frame: 5 in (127 mm).
21.
Bed Weight: 435 lbs (197 kg).
22.
Safe Working Load: 500 lbs (227 kg).
 
**NOTE TO SPECIFIER** The scale system below is an optional feature.
 
23.
Scale System:
a.
Accuracy: Plus or minus 2.2 lbs (1 kg) or 1.0% of patient weight whichever is greater.
b.
Weigh in any position.
c.
Scale repeatability 0.2 percent of patient weight.
24.
Bed Articulations:
a.
Head Elevation: 65 degrees.
b.
Knee Elevations: 36 degrees.
c.
Foot Section Inclination: 23 degrees.
d.
Trendelenburg and Reverse Trendelenburg: 16 degrees.
25.
Caster Size: 6 in (152 mm).
26.
Graphic Finishes:
a.
Light oak.
b.
Medium oak.
c.
Wild cherry.
d.
Green.
e.
Light blue.
f.
Hill-Rom Blue.
g.
Pediatric.
h.
Custom: ______.
B.
Basis of Design: Hill-Rom; Affinity 4 Birthing Beds.
1.
Standards Compliance:
a.
CSA C22.2 No. 601.1.
b.
EN ISO 9001
c.
EN 13485.
d.
IEC 60601-2-38.
e.
IEC 60601-1.
f.
IEC 60601-1-2.
g.
UL 60601-1.
2.
Integrated IV line manager.
a.
IV poles.
3.
Permanent IV pole.
4.
Four-corner braking and steering.
5.
Brake Alarms: Audible "brake not set" alarm.
6.
Battery backup.
7.
Side Rails: OneStep Dampen Release Siderail.
8.
Zero transfer gap.
9.
Mattress Width: 35 in (889 mm).
10.
Foot Section:
a.
Stow and Go No lift foot section stow-away under the bed.
b.
Light weight lift off foot section.
11.
Infinite positioning foot supports.
12.
Calf supports.
13.
Gas-assist Trendelenburg.
14.
Tempur-Pedic comfort overlay.
15.
Point-of-care side rail controls.
16.
Overall Bed Dimensions:
a.
Frame Width:
1)
Side Rails Up: 39 in (991 mm).
2)
Side Rails Down: 36 in (914 mm).
b.
Frame Length: 92 inches (2337 mm).
c.
Height:
1)
Low (with mattress): 22 in (560 mm).
2)
High (with mattress): 38 in (970 mm).
3)
Seat Section in Trend-Like Position: 40 in (1016 mm) maximum.
17.
Mattress:
a.
Length: 78 in (1981 mm).
b.
Width: 35 in (889 mm).
c.
Thickness (head section): 5 in (127 mm).
d.
Thickness (foot section): 3.5 in (89 mm).
18.
Bed Clearance Under Frame: 5 in (127 mm).
19.
Bed Weight:
a.
Lift-Off: 480 lbs (218 kg).
b.
Stow And Go: 511 lbs (232 kgs).
20.
Safe Working Load:
a.
Bed: 500 lbs (227 kg).
b.
Foot Section: 400 lbs (181 kg).
21.
Bed Articulations:
a.
Head Elevation: 63 degrees.
b.
Automatic 15 degree pelvic tilt.
c.
Trend-Like Positioning: 8 degrees.
22.
Caster: 6 in (152 mm) Tente.
23.
Double ticking.
24.
Ergonomic push handles.
25.
Ergonomic push handles with integrated IV pole hold.
26.
Options:
a.
Lumbar support and seat inflate air.
b.
Nurse call, lighting, entertainment and UTV.
c.
V-Cut Mattress.
d.
U-Cut Mattress.
C.
Basis of Design: Hill-Rom; CareAssist ES Medical Surgical Beds.
1.
Standards compliance:
a.
CSA C22.2 No. 601.1.
b.
EN ISO 9001.
c.
EN 13485.
d.
IEC 60601-2-38.
e.
IEC 60601-1.
f.
IEC 60601-1-2.
g.
UL 60601-1.
2.
Four-corner braking and steering.
3.
Brake Alarms: Audible "brake not set" alarm.
4.
Battery backup.
5.
Built-in bed extender.
6.
Open architecture (Range of available mattresses).
a.
NP100 Prevention Surface.
b.
AccuMax Quantum VPC/IS Surface.
c.
Tempur-Pedic Mattress.
d.
P500 Therapy Surfaces.
e.
WS300 Wound Surface.
7.
Emergency CPR.
8.
Side rail positioning controls.
a.
Patient accessible.
1)
Nurse call.
2)
Entertainment controls.
b.
Single button dining position.
9.
Three mode bed exit system. Patient position monitor.
10.
Side Rails: One-step operation.
11.
Electric vascular foot position.
12.
IntelliDrive Powered transport system.
13.
Night light
14.
Point-of-care side rail controls.
15.
Overall frame dimensions:
a.
Width: 40 in (1016 mm).
b.
Length:
1)
Normal 91 in (2311 mm).
2)
Extended 95 in (2413 mm).
16.
Sleep Deck Dimensions:
a.
Width: 36 in (914 mm).
b.
Normal Length: 80 in (2032 mm).
c.
Extended Length: 86 in (2184 mm).
17.
Bed Height:
a.
Low Position Floor to Sleep Deck: 15 3/4 in (400 mm).
b.
High Position Floor to Sleep Deck: 32 1/2 in (826 mm).
18.
Bed Clearance Under Frame: 5 in (127 mm).
19.
Bed Weight: 420 lbs (191 kg).
20.
Safe Working Load: 500 lbs (227 kg).
 
**NOTE TO SPECIFIER** The scale system below is an optional feature.
 
21.
Scale System:
a.
Accuracy: Plus or minus 2.2 lbs (1 kg) or 1.0% of patient weight whichever is greater.
b.
Weigh in any position.
c.
Scale repeatability 0.2 percent of patient weight.
22.
Bed Articulations:
a.
Head Elevation: 65 degrees.
b.
Knee Elevations: 20 degrees.
c.
Trendelenburg and Reverse Trendelenburg: 16 degrees.
23.
Caster size: 6 in (152 mm).
D.
Basis of Design: Hill-Rom; Compella Bariatric Beds.
1.
Standards compliance:
a.
CSA C22.2 No. 601.1.
b.
EN ISO 9001
c.
EN 13485.
d.
IEC 60601-2-38.
e.
IEC 60601-1.
f.
IEC 60601-1-2.
g.
UL 60601-1.
2.
Integrated IV line manager.
3.
Four-corner braking and steering.
4.
Brake Alarms: Audible "brake not set" alarm.
5.
Battery backup.
6.
Powered bed extenders; length and width.
7.
Nurse call and EMR enabled.
8.
Side Rail Positioning Controls: Patient accessible.
9.
Three mode bed exit system with silent mode.
10.
Side Rails: One-step operation.
11.
IntelliDrive powered transport system.
12.
Point-of-care side rail controls.
13.
Overall Dimensions:
a.
Frame Width (extenders retracted): 43 in (1092 mm).
b.
Frame Length:
1)
Normal 91 in (2311 mm).
2)
Extended 98 in (2489 mm).
14.
Sleep Deck Dimensions:
a.
Width 40 to 50 in (1016 to 1270 mm).
b.
Length: 80 to 88 in (2032 to 2235 mm).
15.
Bed Height:
a.
Low Position Floor to Sleep Deck: 18 1/2 in (470 mm).
b.
High Position Floor to Sleep Deck: 26 3/4 in (680 mm).
c.
Transport Position: 17 in (432 mm).
16.
Surface Height Inflated:
a.
Foam: 8 in (203 mm).
b.
Low Air Loss: 8.5 in (215 mm).
17.
Bed Weight: 380 kg (838 lb), without IntelliDrive XL Transport System.
18.
Bed Weight: 430 kg (948 lb), with IntelliDrive XL Transport System.
19.
Safe Working Load: 1100 lbs (498.9 kg).
20.
Patient Weight Range: 250 to 1000 lbs (113.4 to 453.6 kg).
21.
Scale System:
a.
Accuracy: +/- 2.2 lbs (1 kg) or 1 percent of patient weight whichever is greater.
b.
Weigh in any position.
c.
Scale repeatability 0.2% of patient weight.
22.
Bed Articulations:
a.
Head Elevation: 0 to 50 degrees.
b.
Knee Elevations: 0 to 30 degrees.
c.
Trendelenburg and Reverse Trendelenburg: 0 to 9 degrees.
23.
Caster Size: 6 in (152 mm).
E.
Basis of Design: Hill-Rom; Hill-Rom 100 Low LTC Beds.
1.
Adjustable sleep deck height.
2.
Auto Contour feature.
3.
Shearless pivot feature.
4.
Intuitive controls.
5.
Removable headboard and footboard.
6.
Assist rail.
7.
Battery backup.
8.
Sleep Deck Dimensions:
a.
Length:
1)
Standard Sleep Deck: 93 1/4 in (2369 mm).
2)
Extended Sleep Deck: 97 1/4 in (2471 mm).
3)
Width with Side Rails: 40 in (1016 mm).
9.
Sleep Deck Height Range: 8 1/2 to 26 1/2 in (216 to 673 mm).
10.
Bed Clearance Under Frame: 5 1/2 in (140 mm).
11.
Safe Working Load: 450 lbs (204 kg).
12.
Bed Articulation:
a.
Head Section Inclination: 60 degrees.
b.
Knee Section Inclination: 20 degrees.
F.
Basis of Design: Hill-Rom; Hill-Rom 1000 Medical Surgical Beds.
1.
Standards Compliance:
a.
CSA C22.2 No. 601.1.
b.
EN ISO 9001.
c.
EN 13485.
d.
IEC 60601-2-38.
e.
IEC 60601-1.
f.
IEC 60601-1-2.
g.
UL 60601-1.
2.
Battery backup.
3.
Open architecture (Range of available mattresses).
a.
NP100 prevention surface.
b.
AccuMax Quantum VPC/IS Surface.
c.
Tempur-Pedic mattress.
d.
P500 therapy surfaces.
4.
SlideGuard technology frame.
5.
Nurse call and EMR enabled.
6.
Side rail positioning controls.
a.
Patient accessible.
b.
Single button dining position.
7.
Three mode bed exit system.
8.
Side Rails: One-step operation.
9.
Overall Frame Dimensions:
a.
Width: 40 in (1016 mm).
b.
Length: 90 in (2286 mm).
10.
Sleep Deck Dimensions:
a.
Width: 36 in (914 mm).
b.
Length: 80 in (2032 mm).
11.
Bed Height:
a.
Low Position Floor to Sleep Deck: 15 3/4 in (400 mm).
b.
High Position Floor to Sleep Deck: 32 1/2 in (826 mm).
12.
Bed Clearance Under Frame: 5 in (127 mm).
13.
Safe Working Load: 500 lbs (227 kg).
 
**NOTE TO SPECIFIER** The scale system below is an optional feature.
 
14.
Scale System:
a.
Accuracy: Plus or minus 2.2 lbs (1 kg) or 1.0% of patient weight whichever is greater.
b.
Weigh in any position.
c.
Scale repeatability 0.2 percent of patient weight.
15.
Bed Articulations:
a.
Head Elevation: 65 degrees.
b.
Knee Elevations: 20 degrees.
c.
Trendelenburg and Reverse Trendelenburg: 16 degrees.
16.
Caster Size: 6 in (152 mm).
G.
Basis of Design: Hill-Rom; Hill-Rom 1039 and 1048 Bariatric Beds.
1.
Modular in design.
2.
Six button pendant control.
3.
Mattress Stops: Upper and lower sides of frame and foot end.
4.
Drainage bag holder.
5.
Head of bed angle indicator.
6.
Overall frame dimensions:
a.
Width:
1)
41 1/2 in (1054 mm) model 1039.
2)
50 1/2 in (1283 mm) model 1048.
b.
Length: 90 in (2286 mm).
7.
Sleep Deck Dimensions:
a.
Width:
1)
39 in (991 mm).
2)
48 in (1219 mm).
b.
Length: 84 in (2134 mm).
8.
Fold and Roll Configuration (W x D x H):
a.
Head Section Cart: 57 x 25 x 66 5/8 in (1448 x 635 x 1692 mm).
b.
Foot Section Cart: 57 x 25 x 61 in (1448 x 635 x 1550 mm).
9.
Bed Weight: 465 lbs (210.9 kg).
10.
Safe Working Load: 650 lbs (295 kg).
11.
Casters, Steer and Lock: 5 in (127 mm) diameter by 1.25 in (32 mm) wide.
H.
Basis of Design: Hill-Rom; Hill-Rom Resident Long Term Care Beds.
1.
Resident controls in assist rail.
2.
Auto Contour feature.
3.
Head of bed angle indicator.
4.
IV sockets.
5.
Drainage hag hooks.
 
** NOTE TO SPECIFIER ** Optional. Delete of not required.
 
6.
Battery backup.
7.
Trendelenburg/Reverse Trendelenburg Adapter (accessory).
8.
Foot end control lockout panel.
9.
Overall Frame Dimensions:
a.
Width (side rails up): 42 in (1067 mm).
b.
Length:
1)
Bumpers in High Position: 95 1/4 in (2419 mm).
2)
Bumpers in Low Position: 91 1/2 in (2324 mm).
10.
Sleep Deck Dimensions:
a.
Width: 36 in (914 mm).
b.
Length: 80 in (2032 mm).
11.
Sleep Deck Height Range: (13 7/8 to 30 in (352 to 762 mm) not including mattress.
12.
Bed Clearance Under Frame: 5 in (127 mm).
13.
Bed Weight: 275 lbs (124.7 kg).
14.
Safe Working Load: 400 lbs (181 kg).
15.
Bed Articulations:
a.
Head Elevation: 67 degrees.
b.
Knee Elevations: 27 degrees.
I.
Basis of Design: Hill-Rom; Progressa bed systems.
1.
Stay-in-place technology.
2.
Three-mode bed exit alarm.
3.
Caregiver pendant.
4.
Caregiver pods.
5.
Auxiliary outlets.
6.
Foot pedal controls.
7.
Side egress support.
8.
Battery backup.
9.
Hands free CPR release.
10.
Integrated oxygen tank holder.
11.
Graphical caregiver interface (GCI) feature.
12.
Powered transport.
13.
Head of bed alarm.
14.
Dimensions:
a.
Length: 88 in (2235 mm).
b.
Width: 40 1/2 in (1029 mm).
c.
Top of Seat Section to Floor:
1)
Highest:35 in (889 mm).
2)
Lowest: 16 1/2 in (419 mm).
15.
Standard Caster: 6 in (152 mm).
16.
Safe Working Load: 650 lbs (295 kgs).
17.
Maximum Patient Weight: 500 lbs (227 kgs).
18.
C-Arm Clearance: 7 to 15 in (178 to 381 mm).
19.
Voltages: 100, 110, 115, 120, 127, 220, 230, and 240.
20.
Cleanability and Infection Control: IPX4.
21.
Radiolucent Sleep Deck: 17 3/4 x 23 in (450 x 585 mm).
22.
Articulation Specifications:
a.
Head: 67 degrees.
b.
Thigh: 30 degrees.
c.
Foot: 70 degrees.
d.
Trendelenburg: 13 degrees.
e.
Tilt Table Function (Reverse Trendelenburg): -18 degrees.
23.
Mattress Prevention Surface:
a.
Width: 35 in (889 mm).
b.
Length: 84 in (2134 mm).
c.
Height: 7 1/8 in (181 mm).
d.
Weight: 31 lbs (14.1 kg).
24.
Therapy Surface:
a.
Width: 35 1/2 in (902 mm).
b.
Length: 84 in (213 mm).
c.
Height: 8 11/32 in (212 mm).
d.
Weight: 45 lbs (20.5 kg).
25.
Pulmonary Surface:
a.
Width: 35 1/2 in (902 mm).
b.
Length: 84 in (213 mm).
c.
Height: 8 11/32 in (212 mm).
d.
Weight: 49 lbs (22.3 kg).
J.
Basis of Design: Hill-Rom; TotalCare Bariatric Plus Hospital Beds.
1.
Side rail controls with graphical caregiver Interface.
2.
Digital Head of bed angle indicator and alarm.
3.
Full chair position and chair egress with stand assist.
4.
Supports progressive mobility protocols.
5.
Head and Trendelenburg angle indicators.
6.
Bed exit.
7.
Powered length adjustment.
8.
Integrated scale.
9.
Pressure redistribution foam surface.
10.
Battery backup.
11.
Radiolucent sleep deck
12.
Electrical bed retraction and extension.
13.
Optional Features:
a.
Powered transport.
b.
Patient pendant.
c.
Patient-helper trapeze.
d.
Low air loss surface with turn assist.
e.
Low air loss surface with CLRT and Percussion & Vibration modules.
f.
Nurse call and EMR enabled.
14.
Overall Width (side rails up): 44.5 in (1130 mm) maximum.
15.
Overall Length: 81 1/2 in (2070 mm) minimum.
16.
Sleep Deck:
a.
Surface Width: 40 in (1016 mm).
b.
Surface Length: 72 to 84 in (1829 to 2134 mm).
c.
Surface Height:
1)
Foam: 7 in (178 mm).
2)
Low Air Loss: 11 in (279 mm).
17.
Sleep Deck to Floor:
a.
Low Position: 19 in (483 mm).
b.
High Position: 38 in (965 mm).
18.
Patient Weight Capacity: 500 lbs (227 kg).
K.
Basis of Design: Hill-Rom; Tri-Flex II Bariatric Beds.
1.
Expandable frame.
2.
Battery backup.
3.
Caregiver controls
4.
Low deck height.
5.
Patient-helper trapeze.
6.
Pendant.
7.
Optional Feature:
a.
Fill frame trapeze.
b.
Integrated scale.
c.
Low air loss and alternating pressure surface.
d.
Impulse Drive System.
8.
Technical Specifications:
9.
Overall Dimensions:
a.
Length: 94 in (2388 mm).
b.
Width: 40.75 in (1035 mm), side rails up.
10.
Sleep Deck to Floor Without Mattress with 5 in (127 mm) Diameter Casters:
a.
Low Position: 14 in (356 mm).
b.
High Position: 28 in (711 mm).
11.
Sleep Surface:
a.
Width:
1)
37 to 48 in (940 to 1219 mm) rental.
2)
37 to 54 in (940 to 1372 mm) capital.
b.
Length: 86 in (2184 mm).
c.
Foam (L x W x H): 86 x 37 x 9.4 in (2184 x 940 x 239 mm).
1)
Includes two 5.5 in (139.7 mm) interchangeable side bolsters.
d.
Low air loss; Synergy Elite Surface (L x W x H): 86 x 48 x 10 in (2184 x 1219 x 254 mm).
12.
Weight Limit: Max Patient weight 1000 lbs (454 kg).
L.
Basis of Design: Hill-Rom; VersaCare Med Surg Beds.
1.
Standards:
a.
CSA C22.2 No. 601.1.
b.
EN 13485.
c.
IEC/EN 60601-2-38
d.
IEC/EN 60601-1.
e.
IEC 60601-1-2.
f.
IEC 60601-1-4.
g.
UL2601.
h.
UL 60601-1.
2.
Smart Bed technology enabled.
3.
Three mode bed exit system. Patient position monitor.
4.
Night light.
5.
Low chair position.
6.
Patient positioning system.
7.
Patient repositioning system.
8.
Turn assist.
9.
Microclimate Management Surface.
10.
Integrated scale.
11.
Point-of-care nurse controls.
12.
Foot controls.
13.
Powered transport.
14.
Automatic battery backup.
15.
X-ray cassette sleeve for thoracic x-rays.
16.
Digital head of bed angle display.
17.
30-degree head of bed alarm.
18.
Side rail nurse call and entertainment controls.
19.
Obstacle detection.
20.
Overall Length:
a.
Fully Retracted: 82.5 in (2096 mm) with standard footboard.
b.
Fully Retracted: 85 in (2159 mm) with integrated transport shelf.
c.
Fully Extended: 94.5 in (2400 mm) with standard footboard.
d.
Fully Extended: 97 in (2464 mm) with integrated transport shelf.
21.
Overall Width:
a.
Side Rails Stowed: 37 in (940 mm).
b.
Side Rails Up: 40 in (1016 mm).
22.
Sleep Surface:
a.
Width: 35.5 in (902 mm).
b.
Length:
1)
Extended: 86 in (2184 mm).
2)
Retracted: 75 in (1905 mm).
23.
Mattresses:
a.
VersaCare P500 Pressure Ulcer Mattress.
b.
VersaCare A.I.R. Surface.
c.
AccuMax Quantum VPC Surface.
d.
Tempur-Pedic Mattress.
24.
Sleep deck to floor without mattress:
a.
Low Position Center of Deck: 13 in (330 mm).
b.
Low Position Edge of Deck: 17 in (432 mm).
1)
Optional power transport adds 4 in (102 mm) to sleep deck height in low position.
c.
High Position Center of Deck: 30 in (762 mm).
d.
High Position Edge of Deck: 34 in (864 mm).
1)
Optional power transport adds 1.5 in (38 mm) to sleep deck height in high position.
25.
Bed Articulations:
a.
Head of Bed: 65 degrees.
b.
Knee Elevation:16 degrees.
c.
Foot section27 degrees.
d.
Trendelenburg: 15 degrees.
e.
Reverse Trendelenburg: 10 degrees.
26.
Weight Limit:
a.
Safe Working Load Including All Accessories: 550 lbs (250 kg).
b.
Max Patient Weight All Surfaces: 500 lbs (227 kg).
 
** NOTE TO SPECIFIER ** Delete if not required. Delete products and product features not required.
 
2.3
STRETCHERS
A.
Basis of Design: Hill-Rom; Procedural Stretcher with IntelliDrive Powered Transports.
1.
IntelliDrive powered transport.
2.
Power cord storage hook.
3.
External power cord.
4.
BackSaver Fowler feature.
5.
Raising head of stretcher assist device.
6.
Integrated utility tray.
7.
Integrated oxygen tank holder.
8.
Pedals: Four-sided; braking and steering.
9.
Foot end hi-lo hydraulic pedals.
10.
Permanent IV pole - 3 stage.
11.
Zero transfer gap tucking siderails.
12.
OneStep Tuckaway siderails for zero transfer gap.
13.
Ergonomic push handles.
14.
Spring-loaded center wheel.
15.
Full perimeter bumpering.
16.
3/4 in (19 mm) Standard IV pole sockets at each corner.
17.
Six transport strap locations.
18.
Variable speed control.
19.
Bumper Color: Green.
20.
Optional features:
 
**NOTE TO SPECIFIER ** Delete features not required.
 
a.
Integrated dual display scale (lbs and kg simultaneously).
b.
Radiolucent deck.
c.
Enhanced safety siderails for smaller patients.
d.
Upright chest cassette holder.
e.
Knee gatch.
f.
Integrated IV pole transport device.
g.
Auto Contour feature - Patient migration prevention device.
h.
No patient migration.
i.
Removable IV pole - 2 stage.
j.
Ergonomic push handles with Integrated IV Pole Holder.
21.
Maximum Weight Limit: 700 lbs (318 kg).
22.
Height: 20.7 in (526 mm).
23.
Overall Length: 83 in (2108 mm).
24.
Overall Width:
a.
Siderails Up:
1)
31 in (787 mm).
2)
35.5 in (902 mm).
b.
Siderails Stored:
1)
26.5 in (673 mm).
2)
30.25 in (768 mm).
25.
Siderail:
a.
Length: 47 in (1194 mm).
b.
Height Above Deck: 14.5 in (368 mm).
26.
Therapeutic Support Systems:
a.
Comfortline multi-density foam with fire barrier.
1)
Pressure Redistribution Surface:
a)
3 in (76 mm) thick.
b)
4 in (102 mm) thick.
c)
5 in (127 mm) thick.
b.
AccuMax VPC Stretcher Pad: 5 in (127 mm) thick.
1)
Pressure Redistribution Surface:
a)
Elastimax.
b)
Hypolex.
c)
Visco Elastic Memory Foam Top Layer
27.
Mattress Size:
a.
26 x 75 in (660 x 1905 mm).
b.
30 x 75 in (762 x1905 mm).
28.
Articulations:
a.
Head Elevation: 90 degrees.
b.
Trendelenburg: 12 degrees.
c.
Reverse Trendelenburg: 12 degrees.
d.
Emergency Trendelenburg.
29.
Floor to Base Clearance: 3.5 in (89 mm) (except directly under power drive unit and under hydraulics).
30.
Casters: 8 in (203 mm) Tente.
31.
Electrical: 120 V.
B.
Basis of Design: Hill-Rom; Procedural Stretchers.
1.
Raising head of stretcher assist device.
2.
Integrated utility tray.
3.
Integrated oxygen tank holder.
4.
No patient migration.
5.
Ergonomic push handles.
6.
Spring-loaded Steering Plus Steering system.
7.
Zero transfer gap tucking side rails.
8.
Full perimeter bumpering
9.
3/4 in (19 mm) Standard IV pole sockets at each corner.
10.
Six transport strap locations.
11.
Redundant-locking, four-wheel brakes.
12.
Power washable.
13.
Pedals: Head and foot.
a.
Braking.
b.
Steering.
14.
Foot end hi-lo hydraulic pedals.
15.
OneStep Tuckaway siderails for Zero transfer gap.
16.
Optional features:
 
**NOTE TO SPECIFIER ** Delete features not required.
 
a.
Integrated dual display scale (lbs and kg simultaneously).
b.
Brake/steer pedals - all four sides.
c.
Permanent IV pole - 3 stage.
d.
Radiolucent deck.
e.
Enhanced safety siderails for smaller patients.
f.
Upright chest cassette holder.
g.
Knee gatch.
h.
BackSaver Fowler feature
i.
Integrated IV pole transport device.
j.
Active handbrake.
k.
Auto Contour feature
l.
Ergonomic push handles with Integrated IV Pole Holder.
m.
Removable IV pole - 2 stage.
n.
Permanent 3-Stage IV Pole.
o.
Bumper Color Options:
1)
Blue.
2)
Teal.
3)
Purple.
4)
Red.
5)
Taupe.
17.
Maximum Weight Limit: 700 lbs (318 kg).
18.
Height: 20.7 in (526 mm) without scale. 21.7 in (551 mm) with scale.
19.
Overall Length:83 in (2108 mm).
20.
Overall Width:
a.
Siderails Up:
1)
31 in (787 mm).
2)
35.5 in (902 mm).
b.
Siderails Stored:
1)
26.5 in (749 mm).
2)
30.25 in (768 mm).
21.
Siderail:
a.
Length: 47 in (1194 mm).
b.
Height Above Deck: 14.5 in (368 mm).
22.
Therapeutic Support Systems:
a.
Comfortline multi-density foam with fire barrier.
1)
Pressure Redistribution Surface:
a)
3 in (76 mm) thick.
b)
4 in (102 mm) thick.
c)
5 in (127 mm) thick.
b.
AccuMax VPC Stretcher Pad: 5 in (127 mm) thick.
1)
Pressure Redistribution Surface.
a)
Elastimax.
b)
Hypolex.
c)
Visco Elastic Memory Foam Top Layer.
23.
Mattress Size:
a.
26 x 75 in (660 x 1905 mm).
b.
30 x 75 in (762 x 1905 mm).
24.
Articulations:
a.
Head elevation: 90 degrees.
b.
Trendelenburg: 18 degrees.
c.
Reverse Trendelenburg: 18 degrees.
d.
Emergency Trendelenburg.
25.
Floor to Base Clearance: 3.5 in (89 mm) (except under the hi-lo cylinders).
26.
Caster Size: 8 in (203 mm), Tente.
C.
Basis of Design: Hill-Rom; Transport Stretchers.
1.
Low deck height capability.
2.
Raising head of stretcher assist device.
3.
Integrated utility tray.
4.
Integrated oxygen tank holder.
5.
Ergonomic Push handles.
6.
Redundant-locking, four-wheel brakes.
7.
Power washable.
8.
Pedals: Head and foot.
a.
Braking.
b.
Steering.
9.
Foot end hi-lo hydraulic pedals.
10.
Permanent IV pole - 2 stage.
11.
Easy fold down siderails.
12.
Full perimeter bumpering.
13.
3/4 in (19 mm) Standard IV Pole sockets at each corner.
14.
Six Transport Strap Locations.
15.
Optional Features:
 
**NOTE TO SPECIFIER ** Delete features not required.
 
a.
Pedals: brake and steering.
1)
All four sides.
b.
Permanent IV pole - 3 stage.
c.
Radiolucent deck.
d.
Integrated IV pole transport device.
e.
Bumper Color Options:
1)
Blue.
2)
Teal.
3)
Purple.
4)
Red.
5)
Taupe.
16.
Maximum Weight Limit: 700 lbs (317.5 kg).
17.
Height: 20.7 in (521 mm).
18.
Overall Length: 83 in (2108 mm).
19.
Overall Width:
a.
Side Rails Up:
1)
32 in (813 mm).
2)
36 in (914 mm).
20.
Side Rail:
a.
Length: 48 in (1219 mm).
b.
Height above deck: 14.5 in (368 mm).
21.
Therapeutic Support Systems:
a.
Comfortline multi-density foam with fire barrier.
1)
Pressure Redistribution Surface:
a)
3 in (76 mm) thick.
b)
4 in (102 mm) thick.
c)
5 in (127 mm) thick.
b.
AccuMax VPC Stretcher Pad: 5 in (127 mm) thick.
1)
Pressure Redistribution Surface:
a)
Elastimax.
b)
Hypolex.
c)
Visco Elastic Memory Foam Top Layer.
22.
Mattress Size:
a.
26 x 75 in (660 x 1905 mm).
b.
30 x 75 in (762 x1905 mm).
23.
Articulations:
a.
Head Elevation: 90 degrees.
b.
Trendelenburg: 18 degrees.
c.
Reverse Trendelenburg: 18 degrees.
d.
Emergency Trendelenburg.
24.
Floor to Base Clearance: 3.5 in (89 mm) (except directly under hydraulics).
25.
Caster: 8 in (203 mm) Tente.
D.
Basis of Design: Hill-Rom; Trauma Stretchers.
1.
Raising head of stretcher assist device.
2.
Full-Length X-Ray Lift Platform: All standard-size cassettes and grids.
3.
Upright chest X-ray cassette holder.
4.
Integrated utility tray.
5.
Integrated oxygen tank holder.
6.
Ergonomic Push handles.
7.
Spring loaded Steering Plus system.
8.
Redundant-locking, four-wheel brakes.
9.
Power washable.
10.
Pedals, Braking and Steering: Head and foot.
11.
Foot end hi-lo hydraulic pedals.
12.
Radiolucent deck.
13.
OneStep Tuckaway siderails for Zero Transfer Gap
14.
Zero Transfer Gap Tucking Side rails.
15.
Full perimeter bumpering.
16.
3/4 in (19 mm) standard IV pole sockets at each corner.
17.
Six transport strap locations.
18.
Optional Features:
 
**NOTE TO SPECIFIER ** Delete features not required.
 
a.
Integrated dual display scale (lbs and kg simultaneously).
b.
Integrated IV pole transport device.
c.
Pedals, braking and steering: All four sides.
d.
Permanent IV pole - 3 stage.
e.
Removable IV pole - 2 stage.
f.
Active handbrake.
g.
Bumper Color Options:
1)
Blue.
2)
Teal.
3)
Purple.
4)
Red.
5)
Taupe.
19.
Maximum Weight Limit: 700 lbs (318 kg).
20.
Height: 24.25 in (616 mm).
21.
Overall Length: 83 in (2108 mm).
22.
Overall Width:
a.
Side Rails Up: 32 in (813 mm).
b.
Side Rails Stored: 29.25 in (743 mm).
23.
Side Rail:
a.
Length: 48 in (1219 mm).
b.
Height Above Deck: 10.7 in (272 mm).
24.
Therapeutic Support Systems:
a.
Comfortline multi-density foam with fire barrier.
1)
Pressure Redistribution Surface.
a)
3 in (76 mm) thick
b)
4 in (102 mm) thick
c)
5 in (127 mm) thick.
b.
AccuMax VPC Stretcher Pad: 5 in (127 mm) thick.
1)
Pressure Redistribution Surface.
a)
Elastimax.
b)
Hypolex.
c)
Visco elastic memory foam top layer
25.
Mattress Size: 26 x 75 in (660 x 1905 mm).
26.
Articulations:
a.
Head elevation: 90 degrees.
b.
Trendelenburg: 18 degrees.
c.
Reverse Trendelenburg: 18 degrees.
d.
Emergency Trendelenburg
27.
Floor to Base Clearance: 3.5 in (89 mm) (except directly under hydraulics).
28.
Caster Size: 8 in (203 mm).
E.
Basis of Design: Hill-Rom; OB-GYN Stretchers.
1.
Sliding patient litter.
2.
Raising head of stretcher assist device.
3.
Radiolucent deck.
4.
Upright chest X-ray cassette holder.
5.
Integrated foot supports.
6.
No-lift stowaway foot section.
7.
Ergonomic push handles.
8.
Ergonomic push handles with integrated IV pole holder.
9.
Spring-loaded steering plus system.
10.
Redundant-locking, four-wheel brakes.
11.
Power washable.
12.
Pedals, braking and steering: Head and foot.
13.
Foot end hi-lo hydraulic pedals.
14.
30 in (762 mm) bed deck width.
15.
OneStep Tuckaway siderails for zero transfer gap.
16.
Zero transfer gap tucking side rails.
17.
Full perimeter bumpering.
18.
3/4 in (19 mm) standard IV pole sockets at each corner.
19.
Six transport strap locations.
20.
Integrated telescoping calf supports.
21.
Optional features:
 
**NOTE TO SPECIFIER ** Delete features not required.
 
a.
Integrated catch basin.
b.
Integrated dual display scale (lb and kg simultaneously).
c.
Permanent IV pole - 3 stage (head only).
d.
Pedals, braking and steering: All four sides.
e.
Hand brake.
f.
Removable IV pole - 2 stage.
g.
Permanent IV pole - 3 stage.
h.
Telescoping calf supports.
i.
Bumper Color Options:
1)
Neutral.
2)
Blue.
3)
Red.
4)
Teal.
5)
Purple.
22.
Maximum Weight Limit: 700 lb (318 kg).
23.
Height: 24.25 in (616 mm).
24.
Overall Length:83 in (2108 mm).
25.
Overall Width:
a.
Side Rails Up: 35.5 in (902 mm).
b.
Side Rails Stored: 32.25 in (819 mm).
26.
Side Rail:
a.
Length: 37 in (940 mm).
b.
Height Above Deck: 13 in (330 mm).
27.
Therapeutic Support System: ComfortLine foam mattress with fire barrier; 3 in (76 mm) thick.
28.
Mattress Size: 30 x 75 in (762 x 1905 mm).
29.
Articulations:
a.
Head Elevation: 90 degrees.
b.
Trendelenburg: 18 degrees.
c.
Reverse Trendelenburg: 18 degrees.
d.
Emergency Trendelenburg
30.
Floor to Base Clearance: 3.5 in (89 mm) (except directly under hydraulics).
31.
Casters: 8 in (203 mm) Tente.
F.
Basis of Design: Hill-Rom; Electric Stretchers.
1.
Patient electric siderails controls.
2.
Caregiver foot end controls.
3.
Caregiver lock out controls.
4.
Integrated dual display scale (lb and kg simultaneously). Low Height.
5.
Raising head of stretcher assist device; manual knee gatch.
6.
Manual back-up head articulation.
7.
Manual back-up knee articulation.
8.
Integrated utility tray.
9.
Integrated oxygen tank holder.
10.
No patient migration.
11.
Ergonomic push handles with IV Pole Holder.
12.
Ergonomic push Handles.
13.
30 in (762 mm) bed deck width.
14.
Spring-loaded steering plus system.
15.
Redundant-locking, four-wheel brakes.
16.
Power washable.
17.
Pedals, braking and steering: Head and foot.
18.
Foot end hi-lo hydraulic pedals.
19.
Removable IV pole - 2 stage.
20.
OneStep Tuckaway siderail is for zero transfer gap.
21.
Zero transfer gap tucking side rails.
22.
Full perimeter bumpering.
23.
3/4 in (19 mm) standard IV pole sockets at each corner.
24.
Six transport strap locations.
25.
Optional Features:
a.
Pedals, Braking and Steering: All four sides.
b.
Permanent IV pole - 3 stage.
c.
30 in (762 mm) bed deck width.
d.
Active handbrake.
26.
Maximum Weight Limit: 700 lbs (318 kg).
27.
Height: 22.5 in (572 mm).
28.
Overall Length:83 in (2108 mm).
29.
Overall Width:
a.
Side Rails Up: 36 in (914 mm).
b.
Side Rails Stored: 30.5 in (775 mm).
30.
Side Rail:
a.
Length: 48 in (1219 mm).
b.
Height Above Deck: 14.5 in (368 mm).
31.
Therapeutic Support Systems:
a.
Comfortline multi-density foam with fire barrier.
1)
Pressure Redistribution Surface:
a)
3 in (76 mm) thick.
b)
4 in (102 mm) thick.
c)
5 in (127 mm) thick.
b.
AccuMax VPC Stretcher Pad: 5 in (127 mm) thick.
1)
Pressure Redistribution Surface.
a)
Elastimax.
b)
Hypolex.
c)
Visco Elastic Memory Foam Top Layer
32.
Mattress Size: 30 x 75 in (762 x 1905 mm).
33.
Articulations:
a.
Head Elevation: 90 degrees.
b.
Trendelenburg: 18 degrees.
c.
Reverse Trendelenburg: 18 degrees.
d.
Emergency Trendelenburg.
34.
Floor to Base Clearance: 3.5 in (89 mm) (except directly under hydraulics).
35.
Casters: 8 in (203 mm) Tente.
G.
Basis of Design: Hill-Rom; Surgical Stretchers.
1.
Low height.
2.
Articulating head section; manual knee gatch.
3.
Surgical rail.
4.
Armboard / PACU extenders.
5.
Ergonomic push handles with (foot only).
6.
Ergonomic push handles.
7.
Permanent IV pole - 3 stage (foot only).
8.
Spring-loaded steering plus system.
9.
Pedals, braking and steering: Head and foot.
10.
Foot end hi-lo hydraulic pedals.
11.
OneStep Tuckaway Siderails for Zero transfer gap.
12.
Zero transfer gap tucking side rails.
13.
Full perimeter bumpering.
14.
3/4 in (19 mm) Standard IV pole sockets at each corner
15.
Six transport strap locations
16.
Slow descent hydraulics.
17.
Optional features:
a.
Redundant-locking, four-wheel brakes.
b.
Pedals, braking and steering: All four sides.
c.
Ergonomic push handles with integrated IV pole holder.
d.
Bumper Colors:
1)
Neutral.
2)
Blue.
3)
Red.
4)
Teal.
5)
Purple.
18.
Maximum Weight Limit: 700 lbs (318 kg).
19.
Overall Length: 92 in (2337 mm).
20.
Overall Width:
a.
Side Rails Up: 32 in (813 mm).
b.
Side Rails Stored: 26.5 in (673 mm).
21.
Side Rail:
a.
Length: 48 in (1219 mm).
b.
Height Above Deck: 14.5 in (368 mm).
22.
Mattress Size: 26 x 75 in (660 x 1905 mm). ComfortLine High density foam mattress with fire barrier, Pressure Redistribution Surface, 4 in (102 mm) thick.
23.
Articulations:
a.
Head Elevation: 70 degrees.
b.
Trendelenburg: 18 degrees.
c.
Reverse Trendelenburg: 18 degrees.
d.
Emergency Trendelenbug.
24.
Floor to Base Clearance: 3.5 in (89 mm) (except directly under hydraulics).
25.
Casters: 8 in (203 mm) Tente.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verification of Conditions: Examine areas and conditions under which products listed in this specification are to be used to assure products will perform as specified and identify conditions that may be detrimental to proper performance.
B.
Do not proceed until unsatisfactory conditions have been corrected.
3.2
INSTALLATION
A.
General: Install per manufacturer's written instructions and in proper relationship with adjacent construction.
B.
Testing: Test per manufacturer's written instructions. Adjust until satisfactory results are obtained. If satisfactory results cannot be obtained, replace unit at no additional cost to the Owner.
3.3
CLEANING AND PROTECTION
A.
Protect from damage during construction operations. Promptly repair any damaged surfaces. Remove and replace work which cannot be satisfactorily repaired.
B.
Clean products, prior to Substantial Completion, using materials recommended by the manufacturer.
1.
199012 rev 27-SEPT-2016 ENG-US
2.
2016 Hill-Rom Services, Inc. ALL RIGHTS RESERVED.
3.
199012 rev 27-SEPT-2016 ENG-US
END OF SECTION