Customize this spec with SpecWizard
Download SECTION 11 76 00 OPERATING ROOM EQUIPMENT AND MANAGEMENT SYSTEMS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 76 00
OPERATING ROOM EQUIPMENT AND MANAGEMENT SYSTEMS
 
 
Copyright 2017 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Hill-Rom Architectural Products; operating room equipment and management systems.
This section is based on the products of Hill-Rom Architectural Products, which is located at:
1069 State Route 46 E.
Batesville, IN 47006
Toll Free Tel: 812-934-7777
Fax: 812-934-8189
Email: request info (dixit.gandhi@hill-rom.com)
Web: www.hill-rom.com/usa
[ Click Here ] for additional information.
This section is based on the products of Hill-Rom is a leading worldwide manufacturer and provider of medical technologies and related services for the health care industry, including patient support systems, safe mobility and handling solutions, non-invasive therapeutic products for a variety of acute and chronic medical conditions, medical equipment rentals, surgical products and information technology solutions. Hill-Rom's comprehensive product and service offerings are used by health care providers across the health care continuum and around the world in hospitals, extended care facilities and home care settings to enhance the safety and quality of patient care.
Hill-Rom: Enhancing outcomes for patients and their caregivers. (r)
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
A.
Operating room equipment and management systems including the following:
1.
Equipment management systems: Booms.
2.
Video cameras.
3.
Monitor holders.
4.
Operating room tables.
5.
Operating room surgical lights.
1.2
RELATED SECTIONS
A.
Section 10 25 13 - Headwalls, Headboards and Bed Locators.
B.
Section 11 76 00 - Medical Arms and Columns.
C.
Section 11 73 00 - Patient Care Equipment.
D.
Section 27 52 00 - Health Care Communications and Monitoring Systems.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
European Commission (EEC):
1.
93/42/EEC Appendix IX.
B.
International Electrotechnical Commission (IEC):
1.
IEC/ANSI 60529 - Degrees of protection provided by enclosures (IP Code).
2.
IEC 60601-1/EN 60601-1 - Medical Electrical Equipment - Part 1: General requirements for basic safety and essential performance.
3.
IEC 60601-1-2/EN 60601-1-2 - Medical Electrical Equipment - Part 1-2: General requirements for basic safety and essential performance - Collateral Standard: Electromagnetic disturbances - Requirements and tests.
4.
IEC 60601-2-46/EN 60601-2-46 - Medical Electrical Equipment - Part 2-46: Particular requirements for the basic safety and essential performance of operating tables.
C.
National Fire Protection Association (NFPA):
1.
NFPA 70 - National Electrical Code.
2.
NFPA 99 - Health Care Facilities Code.
D.
European Medical Devices Directive (MDD):
1.
MDD Appendix I - Essential Requirements.
2.
MDD Appendix VII - EC Declaration of Conformity.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Source quality certificates.
2.
Pre-Installation Manual: Preparation instructions and recommendations.
3.
Installation Manual: Storage and handling requirements and recommendations.
4.
Installation Manual: Installation methods.
5.
Service Manual: Maintenance and operations data.
C.
Shop Drawings: Include system components, utility requirements and connections, relationship with adjacent construction. Include required clearances and access for servicing.
1.
Communications wire labeling schedules.
2.
Communications wiring diagrams.
3.
Plans and elevations of telecommunications room.
4.
Pathways.
5.
Access points.
6.
Grounding.
7.
MEP systems.
1.5
QUALITY ASSURANCE
A.
Regulatory Requirements: Comply with requirements of authorities having jurisdiction and applicable codes at the location of the project.
B.
Manufacturer Qualifications: Minimum 5 years' experience manufacturing similar products.
C.
Installer Qualifications: Minimum 2 years' experience installing similar products.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Comply with manufacturer's recommendations. Handle materials to avoid damage.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Provide manufacturer's standard limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Hill-Rom Architectural Products, which is located at: 1069 State Route 46 E.; Batesville, IN 47006; Toll Free Tel: 812-934-7777; Fax: 812-934-8189; Email: request info (dixit.gandhi@hill-rom.com); Web: www.hill-rom.com/usa
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required. Delete features not required.
 
2.2
EQUIPMENT MANAGEMENT SYSTEMS: BOOMS
A.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; Model: TruPort Supply Unit. Flexible, modular, fully configurable, and ergonomic design, flush-fitting surfaces, with intelligent plug-in components.
B.
Standards:
1.
NFPA 70.
2.
NFPA 99.
 
** NOTE TO SPECIFIER ** The MPC rail in the subparagraph below is optional. It is a low-voltage power rail and BUS system which allows additional features and functionality to be added to the Supply unit.
 
C.
MPC Rail: 25 V rail power and integrated BUS system.
1.
LED lights.
2.
Control handles.
D.
Mounting System:
1.
110106 - 8 inch (203 mm) or 12 inch (305 mm) interstitial span
2.
110107 - 14 inches (356 mm) to 47.25 inches (1,200 mm) interstitial span.
3.
110108 - 47.25 inches (1,200 mm) to 59 inches (1,498 mm) interstitial span.
E.
Support Arms:
1.
Medium Load:
a.
1200mm (47 inches)
b.
1465mm (58 inches)
c.
1730mm (68 inches)
d.
1995mm (79 inches)
e.
2260mm (89 inches)
f.
2430mm (96 inches)
g.
2600mm (102 inches)
2.
Heavy Load:
a.
1200mm (47 inches)
b.
1465mm (58 inches)
c.
1730mm (68 inches)
d.
1995mm (79 inches)
e.
2260mm (89 inches)
f.
2430mm (96 inches)
g.
2600mm (102 inches)
3.
Vertically Articulating:
a.
1600mm (63 inches)
b.
1865mm (73 inches)
c.
2130mm (84 inches)
d.
2300mm (91 inches)
4.
Brake System:
a.
Friction.
 
** NOTE TO SPECIFIER ** MPC Rail is required for the following two subparagraphs.
 
b.
Electro-pneumatic.
c.
Electro-magnetic.
F.
Support Head:
 
** NOTE TO SPECIFIER ** MPC Rail is required for the optional motorized lifting system. Delete what is not required.
 
1.
L: 12 x 12 inches (310 mm x 310 mm).
 
** NOTE TO SPECIFIER ** For a maximum length of 68.9 in (1,750 mm), in 9.8 in (250 mm) Consult a Hill-Rom representative. Delete lengths not required.
 
a.
Length: 9.8 inches (250 mm).
b.
Length: 19.7 inches (500 mm).
c.
Length: 29.5 inches (750 mm).
d.
Length: 39.4 inches (1000 mm).
e.
Length: 49.2 inches (1250 mm).
f.
Length: 59.0 inches (1500 mm)
g.
Length: 19.7 inches (500 mm). Horizontal
h.
Length: 29.5 inches (750 mm). Horizontal
G.
Supply Modules Flexibility: Modules can be reorganized on the support head to meet specific needs and functionality.
1.
Low voltage (e.g, data).
2.
Gas.
3.
Electric power.
H.
Workplace Components:
1.
Tool-less mounting with click mechanism.
 
** NOTE TO SPECIFIER ** MPC Rail is required for electrical components.
 
2.
Electronic Components: MPC rail required.
I.
AmbientLine Modules: MPC Rail required.
 
** NOTE TO SPECIFIER ** MPC Rail is required if an AmbientLine(tm) desk is required.
 
1.
AmbientLine Desk: Rotatable LED Light.
2.
AmbientLine Drawer Light.
J.
Shelves and Drawers:
1.
Load Capacity: 176 pounds (80 kg).
a.
430mm x 260mm (17 inches x 10 inches).
b.
430mm x 480mm (17 inches x 19 inches).
c.
530mm x 480mm (21 inches x 19 inches).
d.
630mm x 480mm (25 inches x 19 inches).
e.
730mm x 480mm (29 inches x 19 inches).
2.
Load Capacity with Shelf Extension: 110 pounds (50 kg).
a.
Additional 70mm (2.8 inches) to shelf options.
K.
Sub System Head Components:
1.
Sub system head for Dock on Trolley.
2.
Sub system head for Quad Suction Canister Holder.
 
** NOTE TO SPECIFIER ** Delete if not required. Delete features not required.
 
2.3
VIDEO CAMERAS
A.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; Model: TruVidia Camera Systems.
1.
Completely Modular, Video Solution: Separate infrastructure with digital HD video output. Fully configurable to meet the needs of OR specialties.
B.
Wireless Camera:
1.
Basis of Design: Hill-Rom Architectural Products; Trumpf Medical: Model: TruVidia Wireless Camera.
2.
Picture Sensor: 1 to 2.8 inch CMOS.
3.
Resolution: 2 million pixels
4.
Supported Video Formats: 1080p50, 1080p30,1080p25, 720p60, and 720p50.
5.
Picture Format: 16:9.
6.
Zoom Factor:
a.
Optical 10x.
b.
Digital 12x.
7.
Ratio: 16:9.
8.
Lens:
a.
Focal Length, f: 0.15 to 1.5 in (3.8 to 38 mm).
b.
Maximum Aperture Diameter, F: .071 to .134 in (1.8 to 3.4 mm).
9.
Signal/Noise Ratio: Greater than 50 dB.
10.
Picture Stabilization: Standard.
11.
White Balance: Automatic and manual.
12.
Motorized Picture Rotation: Continuous rotation.
13.
Picture Freeze: Digital.
14.
Auto Exposure: Automatic and manual.
15.
Focusing: Automatic and manual.
16.
Weight: 1.9 lbs. (0.85 kg).
17.
Broadcast:
a.
Video Transmission: 5 GHz, AES II 128 bit encryption.
b.
Maximum Number of Cameras per OR: 1.
c.
Receiver: Desk top or wall attachment. for wireless interface without data cables. Maximum number of receivers per cameras: 8.
d.
Audio: Unidirectional.
18.
Flexible Data Storage: Images may be saved to USB memory devices during procedures.
19.
Wireless Receiver:
a.
Video: 5 GHz, AES II 128 bit encryption.
b.
Control: 802.11 a/b/g/n wi-fi (2.4 GHz and 5 GHz) WPA 2 personal encrypted.
c.
System Latency: Less than 1 ms.
d.
Transmission Range: 10 m.
e.
Power Supply: 100 to 240 VAC, 50 to 60 Hz. 0.5A maximum.
f.
Dimensions (LxWxH): 16.9 x 8.8 x 1.7 inches (428 x 225 x 44 mm).
g.
Weight (excluding cable): 4.0 lbs. (1.8 kg).
h.
Fixation: VESA 100.
i.
Video Outputs:
1)
1 x 3G-SDI (HD- SDI switchable).
2)
1 x DVI (with adaptor).
20.
Controls: TruRemote Integration Control System: Touchscreen technology.
a.
Wall Station:
1)
Dimensions (LxWxH): 11.4 x 7.6 x 2.6 inches (290 x 225 x 44 mm).
2)
Weight: 5.7 lbs. (2.56 kg).
3)
Integrated Power Supply: 100 to 240 VAC. 50 to 60 Hz.
 
** NOTE TO SPECIFIER ** Available only in certain countries. Verify with manufacturer before including.
 
b.
Mobile Tablet:
1)
Dimensions (LxWxH): 9.8 x 0.7 x 5.9 inches (250 x 17 x 150 mm).
2)
Bumper Material: PU.
3)
Weight: 1.5 lbs. (0.7 kg).
4)
Protection Class: IP67.
 
** NOTE TO SPECIFIER ** Available only in certain countries. Verify with manufacturer before including.
 
c.
Dock Desk:
1)
Dimensions (LxWxH): 0.7 x 0.4 x 0.1 inch (250 x 110 x 25 mm)
2)
Weight: 1.3 lbs. (0.6 kg).
3)
External Power Supply: 100 to 240 VAC 50 to 60 Hz.
4)
Protection class IP22.
C.
Wired HD Camera:
1.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; Model: TruVidia HD-Camera.
a.
HD technology provides reliable streaming of video data with pixel density five times greater than analog.
2.
Resolution: 2 million pixels.
3.
Supported Video Formats: 1080 lines interlaced (HD-SDI) / Progressive (DVI).
4.
Picture Format: 16:9.
5.
Zoom Factor:
a.
Optical 10x.
b.
Digital 12x.
6.
Ratio: 16:9.
7.
Lens:
a.
Focal Length f: .20 to 2.0 in (5.1 to 51 mm).
b.
Maximum Aperture Diameter F: .071 to .083 in (1.8 to 2.1 mm).
8.
Signal to Noise Ratio: Greater than 50 dB.
9.
Picture Stabilization: Standard.
10.
White Balance: Automatic and manual.
11.
Motorized Picture Rotation: Continuous rotation.
12.
Picture Freeze: Digital.
13.
Auto Exposure: Automatic and manual.
14.
Focusing: Automatic and manual.
15.
Weight: 1.9 lbs. (0.85 kg).
16.
Video Signal Outputs:
a.
1 x HD-SDI.
b.
1 x 3G-SDI.
c.
2 x DVI-D (with 1 x optical adapter).
d.
1 x YUV.
e.
1 x Y/C (only SD format).
f.
1 x FBAS (only SD format).
g.
1 x RJ45.
17.
Flexible Data Storage:
a.
Images may be saved to USB memory devices during procedures.
 
** NOTE TO SPECIFIER ** Delete if not required. Delete features not required.
 
2.4
MONITOR HOLDERS
A.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; Monitor Support System.
 
** NOTE TO SPECIFIER ** Note that monitors are sold separately.
 
1.
Monitor Support Arm Holders: Spring arms and holders.
a.
Support arm and bracket for 26 inch (660 mm) solo.
b.
Support arm and bracket for 32 inch (812 mm) solo.
c.
Support arm and bracket for 26 inch (660 mm) dual.
 
** NOTE TO SPECIFIER ** Delete if not required. Delete features not required.
 
2.5
OPERATING ROOM TABLES
A.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; TruSystem 7500 OR Table.
1.
Column Models:
a.
SM: Mobile.
b.
SF: Stationary.
c.
SB: Floor mounted.
2.
Tabletop Models:
a.
Universal Tabletops:
1)
U24H - two parts, 4 motorized joints.
2)
U26H - two-parts, 6 motorized joints.
3)
U14H - one-part, 4 motorized joints.
b.
Special Tabletops:
1)
ST14 - one-part, 4 motorized joints Trendelenburg.
2)
SQ14 - one-part, 4 motorized joints transversal slide.
3)
ST26 - two-parts, 6 motorized joints, steep Trendelenburg.
3.
Standards Compliance:
a.
EC 60601-1/EN 60601-1.
b.
EC 60601-1-2/EN 60601-1-2.
c.
EC 60601-2-46/EN 60601-2-46.
d.
93/42/EEC Appendix IX.
e.
MDD Appendix I.
f.
MDD Appendix VII.
4.
Performance Requirements: Surgical applications.
a.
General Surgery.
b.
Bariatric Surgery:
1)
Patient weight capacity, supine position, up to 882 lbs. (400 kg).
2)
Gastric banding procedures: Ergonomic access to surgical area via 5-degree adjustment in the Trendelenburg position. Optimum trend/tilt ratio.
c.
Thoracic Surgery.
d.
Spinal Surgery.
e.
Gynecology Surgery.
f.
Urology Surgery.
g.
Trauma Surgery.
h.
Orthopedic Surgery.
i.
Neurosurgery.
j.
Hybrid Applications:
1)
CT Equipment.
2)
MRI Equipment.
3)
Fixed Angiography Systems.
4)
Special Carbon fiber components & accessories for imaging in cardiovascular, neuro, spinal, trauma and orthopedic procedures.
5.
Technical Requirements: General.
a.
Maximum Load:
 
**NOTE TO SPECIFIER** Universal tabletops. Delete if not required.
 
1)
880 lbs. (400 kg) column only.
 
**NOTE TO SPECIFIER** Special tabletops. Delete if not required.
 
2)
793 lbs. (360 kg).
6.
Height Range with Universal Series OR Tabletop:
a.
Stationary: 23.3 to 45 in (592 to 1142 mm).
b.
Floor Mounted: 24.5 to 46.2 in (622 to 1172 mm).
c.
Mobile: 24.1 to 45.9 in (612 to 1162 mm).
7.
Technical Requirements: Columns.
a.
Column Height Adjustment: Without table top.
1)
Stationary: 19.3 in - 40.9 in (490 mm - 1,040 mm).
2)
Floor Mounted: 20.5 in - 42.1 in (520 mm - 1,070 mm).
3)
Mobile: 20.1 in - 41.7 in (510 mm - 1,060 mm).
b.
Lift: 21.6 in (550 mm).
1)
15.75 inches (400 mm) at 1.06 inches per second (27 mm per second).
2)
5.91 inches (150 mm) at0.17 inches per second (4.27 mm per second).
c.
Trendelenburg: 45 degrees.
1)
Special table tops have an additional 20 degrees Trendelenburg.
d.
Reverse Trendelenburg: 45 degrees.
1)
Special table tops have an additional 20 degrees Trendelenburg.
e.
Tilt: Plus or minus 30 degrees.
f.
Rotation, Stationary Column:
1)
360 degrees, free rotation.
8.
Technical Requirements: Tabletops.
a.
Length:
 
**NOTE TO SPECIFIER** U14H. Delete if not required.
 
1)
32.8 in (832 mm).
 
**NOTE TO SPECIFIER** U24H and U26H. Delete if not required.
 
2)
42.1 in (1070 mm).
 
**NOTE TO SPECIFIER** ST26. Delete if not required.
 
3)
39.5 in (1004 mm).
b.
Width Across Standard Side Rails: 23.6 in (600 mm).
c.
Longitudinal Slide:
 
**NOTE TO SPECIFIER** Tabletop models U26H, U24H, ST26, ST14, and SQ14. Delete if not required.
 
1)
15.7 in (400 mm).
 
**NOTE TO SPECIFIER** Tabletop model U14H only. Delete if not required.
 
2)
18.1 in (460 mm).
 
**NOTE TO SPECIFIER** Tabletop model SQ14. Delete if not required.
 
d.
Transversal Slide: Plus or minus 3.45 in (88 mm).
e.
Adjustment Range of Leg Section Joints:
 
**NOTE TO SPECIFIER** Tabletop model number ST26 and ST14, SQ14. Delete if not required.
 
1)
Plus 90 and minus 90 degrees.
 
**NOTE TO SPECIFIER** Tabletop model number U26H, U24H, and U14H only. Delete if not required.
 
2)
Plus 90 degrees and minus 105 degrees.
f.
Adjustment of Lower Back Section Joints:
 
**NOTE TO SPECIFIER** Tabletop model number U26H and ST26. Delete if not required.
 
1)
Plus 90 degrees too minus 50 degrees from level position.
 
**NOTE TO SPECIFIER** Tabletop model number U24H. Delete if not required.
 
2)
Plus 90 degrees too minus 55 degrees from level position.
 
**NOTE TO SPECIFIER** Tabletop model number U14H. Delete if not required.
 
3)
Plus 90 degrees too minus 105 degrees from level position.
 
** NOTE TO SPECIFIER ** Tabletop model ST14 and SQ14. Delete if not required.
 
4)
Plus or minus 90 degrees from level position.
g.
Adjustment of Upper Back Section Joints:
 
**NOTE TO SPECIFIER** Tabletop model number U26H and ST26. Delete if not required.
 
1)
90 degrees too minus 105 degrees from level position.
 
**NOTE TO SPECIFIER** Tabletop model number U24H. Delete if not required.
 
2)
90 degrees too minus 70 degrees from level position.
9.
Electrical Parameters:
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs not required.
 
a.
External Power Supply: 100-230 Vac, 50/60 Hz.
b.
External Power Supply: 240 Vac, 50 Hz.
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs not required.
 
c.
Internal Power Supply: Two Lithium Ion Battery 40.7 V each 4.7 Ah.
d.
Internal Power Supply: One Lithium Ion Battery 40.7 V each 4.7 Ah.
e.
Operating Time with Fully Charged Accumulator (mobile column): One day (10 surgeries per day).
f.
Charging Time: 3 hours.
g.
Operating Mode: Continuous operation with intermittent loading (2 min on, 8 min off).
h.
Class of Protection: Class I, device with internal power supply, I.P.S.
i.
Power Consumption: 700 VA maximum.
j.
Level of Protection Against Electrical Shock: type B application part; patient leakage current against electrical shock according to CF as per EN 60601-1/
k.
Level of Protection Against Water Penetration: IP X4.
l.
Heat Emission: 540kJ/h maximum.
10.
Controls Interface:
a.
Connector Socket for the Control Units: Both sides of column head.
b.
Power Supply Socket: Mobile operating table column only.
c.
Service Connector: Column head (USB, Ethernet).
d.
Ethernet: Column head.
11.
Operation:
a.
Controls:
1)
Cable: 27 functions in addition to zero position and "OFF."
2)
Wireless: 27 functions in addition to zero position and "OFF."
3)
Column Control: 19 functions in addition to zero position and "OFF."
4)
Foot Control: three functions (combinations of height, tilt, angle, leg section, back section are possible).
b.
Main Menu Remote Display: Status bar, table position, and submenu, and position.
1)
Submenu Functions: Flex, reflex, operation, speed, patient direction, service.
 
** NOTE TO SPECIFIER ** The SensorLine controls options adds additional functionality to the TruSystem 7500 series OR tables.
 
12.
SensorLine: Optional Controls Package:
a.
Fully Customizable: Flexible choice of features to meet specific needs.
1)
Basic package.
2)
Full version.
b.
Collision Monitoring: Integrated collision avoidance and recognition.
1)
Increased patient safety during surgery.
c.
Overload Protection: Issues automatic warning of overload situations.
1)
Load capacity Exceeded.
2)
Load not properly distributed on the column.
d.
Isocentric Tilting for Carbon FloatLine tabletop: In combination with conventional C-arms and C-arms in Hybrid models.
e.
Faster Adjustment Time: Customizable adjustment speeds, e.g. the emergency Trendelenburg position.
f.
Extended Adjustment Areas: The combination of 25 degrees tilting with simultaneous 30 degrees Trendelenburg position optimizes laparoscopic surgery.
g.
Beach Chair Transfer: You can adapt patient transfer individually to the patient via the beach chair position.
h.
Keylock of Tabletop Functions Available.
B.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; TruSystem 7500 Hybrid OR Table.
1.
Column Models:
a.
MC: Mobile.
b.
SC: Stationary.
c.
FC: Floor mounted.
2.
Tabletop Models:
a.
Carbon Tabletops:
1)
Carbon Floatline tabletop.
2)
Carbon X-TRA 7500.
3)
Carbon X-TRA 7500 short.
4)
SQ14 X-TRA.
3.
Standards Compliance:
a.
EC 60601-1/EN 60601-1.
b.
EC 60601-1-2/EN 60601-1-2.
c.
EC 60601-2-46/EN 60601-2-46.
d.
93/42/EEC Appendix IX.
e.
MDD Appendix I.
f.
MDD Appendix VII.
4.
Performance Requirements: Surgical applications.
a.
General Surgery.
b.
Bariatric Surgery:
1)
Patient weight capacity, supine position, up to 882 lbs. (400 kg).
2)
Gastric banding procedures: Ergonomic access to surgical area via 5-degree adjustment in the Trendelenburg position. Optimum trend/tilt ratio.
c.
Thoracic Surgery.
d.
Spinal Surgery.
e.
Gynecology Surgery.
f.
Urology Surgery.
g.
Trauma Surgery.
h.
Orthopedic Surgery.
i.
Neurosurgery.
j.
Hybrid Applications:
1)
CT Equipment.
2)
MRI Equipment.
3)
Fixed Angiography Systems.
4)
Special Carbon fiber components & accessories for imaging in cardiovascular, neuro, spinal, trauma and orthopedic procedures.
5.
Technical Requirements: General.
a.
Maximum Load:
1)
Column: 880 lbs. (400 kg) (column only).
 
**NOTE TO SPECIFIER** For tabletop Carbon Floatline tabletop. Delete if not required.
 
2)
Tabletop: 496 lbs. (225 kg).
 
**NOTE TO SPECIFIER** For tabletops Carbon X-TRA 7500, Carbon X-TRA 7500 short, and SQ14-X-TRA. Delete if not required.
 
3)
Tabletop: 397 lbs. (180 kg).
6.
Technical Requirements: Columns.
a.
Column Height Adjustment: Without table top.
1)
Stationary: 19.3 in - 40.9 in (490 mm - 1,040 mm).
2)
Floor Mounted: 20.5 in - 42.1 in (520 mm - 1,070 mm).
3)
Mobile: 20.1 in - 41.7 in (510 mm - 1,060 mm).
b.
Lift: 21.7 in (550 mm).
1)
15.75 inches (400 mm) at 1.06 inches per second (27 mm per second).
2)
5.91 inches (150 mm) at0.17 inches per second (4.27 mm per second).
c.
Trendelenburg: 45 degrees.
d.
Reverse Trendelenburg: 45 degrees.
e.
Tilt: Plus or minus 30 degrees.
f.
Rotation, Stationary Column: 350 degrees.
7.
Technical Requirements: Tabletops.
a.
Length:
 
**NOTE TO SPECIFIER** Carbon Floatline tabletop(tm). Delete if not required.
 
1)
87.8 in (2229 mm).
 
**NOTE TO SPECIFIER** Carbon Floatline tabletop(tm). Delete if not required.
 
b.
Width Across Standard Side Rails: 20.5 in (520 mm).
c.
Longitudinal Slide:
 
**NOTE TO SPECIFIER** Tabletop model Carbon FloatLine tabletop(tm) stationary and floor mounted columns.
 
1)
31.4 in (800 mm).
 
**NOTE TO SPECIFIER** Tabletop model Carbon FloatLine tabletop(tm) mobile columns. Delete if not required.
 
2)
25.6 in (650 mm).
 
**NOTE TO SPECIFIER** Tabletop model Carbon X-TRA 7500 and X-TRA 7500 short. Delete if not required.
 
3)
17.9 in (455 mm).
 
**NOTE TO SPECIFIER** Tabletop model SQ14 X-TRA. Delete if not required.
 
4)
13.8 in (350 mm).
 
**NOTE TO SPECIFIER** Tabletop model Carbon Floatline tabletop(tm). Delete if not required.
 
d.
Transversal Slide: plus or minus 4.9 in (125 mm).
 
**NOTE TO SPECIFIER** Tabletop model Carbon X-TRA 7500 and X-TRA 7500 short. Delete if not required.
 
e.
Transversal Slide: plus or minus 3.35 in (85 mm).
 
**NOTE TO SPECIFIER** Tabletop model SQ14 X-TRA. Delete if not required.
 
f.
Transversal Slide: plus or minus 3.45 in (88 mm).
 
**NOTE TO SPECIFIER** Tabletop model number SQ14 X-TRA. Delete if not required.
 
g.
Adjustment Range of Leg Section Joints:
1)
Plus 90 and minus 90 degrees.
 
**NOTE TO SPECIFIER** Tabletop model number SQ14 X-TRA. Delete if not required.
 
h.
Adjustment of Lower Back Section Joints:
1)
Plus 90 degrees too minus 55 degrees from level position.
8.
Electrical Parameters:
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs not required.
 
a.
External Power Supply: 100-230 Vac, 50/60 Hz.
b.
External Power Supply: 240 Vac, 50 Hz.
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs not required.
 
c.
Internal Power Supply: Two Lithium Ion Battery 40.7 V each 4.7 Ah.
d.
Internal Power Supply: One Lithium Ion Battery 40.7 V each 4.7 Ah.
e.
Operating Time with Fully Charged Accumulator (mobile column): One day (10 surgeries per day).
f.
Charging Time: 3 hours.
g.
Operating Mode: Continuous operation with intermittent loading (2 min on, 8 min off).
h.
Class of Protection: Class I, device with internal power supply, I.P.S.
i.
Power Consumption: 700 VA maximum.
j.
Level of Protection Against Electrical Shock: type B application part; patient leakage current against electrical shock according to CF as per EN 60601-1/
k.
Level of Protection Against Water Penetration: IP X4.
l.
Heat Emission: 540kJ/h maximum.
9.
Controls Interface:
a.
Connector Socket for the Control Units: Both sides of column head.
b.
Power Supply Socket: Mobile operating table column only.
c.
Service Connector: Column head (USB, Ethernet).
d.
Ethernet: Column head.
10.
Operation:
a.
Controls:
1)
Cable: 27 functions in addition to zero position and “OFF.”
2)
Wireless: 27 functions in addition to zero position and “OFF.”
3)
Column Control: 19 functions in addition to zero position and “OFF.”
4)
Foot Control: three functions (combinations of height, tilt, angle, leg section, back section are possible).
b.
Main Menu Remote Display: Status bar, table position, and submenu, and position.
1)
Submenu Functions: Flex, reflex, operation, speed, patient direction, service.
 
** NOTE TO SPECIFIER ** The Sensorline controls options adds additional functionality to the TruSystem 7500 series OR tables.
 
11.
SensorLine: Optional Controls Package:
a.
Fully Customizable: Flexible choice of features to meet specific needs.
1)
Basic package.
2)
Full version.
b.
Collision Monitoring: Integrated collision avoidance and recognition.
1)
Increased patient safety during surgery.
c.
Overload Protection: Issues automatic warning of overload situations.
1)
Load capacity Exceeded.
2)
Load not properly distributed on the column.
d.
Isocentric Tilting for Carbon FloatLine tabletop: In combination with conventional C-arms and C-arms in Hybrid models.
e.
Faster Adjustment Time: Customizable adjustment speeds, e.g. the emergency Trendelenburg position.
f.
Extended Adjustment Areas: The combination of 25 degrees tilting with simultaneous 30 degrees Trendelenburg position optimizes laparoscopic surgery.
g.
Beach Chair Transfer: You can adapt patient transfer individually to the patient via the beach chair position.
h.
Keylock of Tabletop Functions Available.
 
** NOTE TO SPECIFIER ** The Power Shuttle is for patient transportation and used to move the table top to and from the OR table column. Compatible with all Trumpf Medical OR table systems, TruSystem 7500, 5500, JUPITER and SATURN systems.
 
C.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; Power Shuttle:
1.
Motorized and battery operated.
2.
Maximum Load: 794 lbs. (360 kg).
3.
Dimensions (L x W): 61.4 x 30.0 in (1,560 x 762 mm).
4.
Height Adjustment: 22.0 to 30.3 in (559 to 770 mm).
5.
Lift: 8.2 in (210 mm).
6.
Diameter of the Wheels: 5.9 in (150 mm).
7.
Steering Handles: ergonomic design.
a.
Stepless acceleration controls.
b.
Emergency brake.
D.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; TruSystem 7000 Series OR Table.
1.
TruSystem Table Models:
a.
7000 - Standard.
b.
7000 (MBW) - with motorized base and wireless interface.
2.
Standards Compliance:
a.
EC 60601-1/EN 60601-1.
b.
EC 60601-1-2/EN 60601-1-2.
c.
EC 60601-2-46/EN 60601-2-46.
d.
93/42/EEC Appendix IX.
e.
MDD Appendix I.
f.
MDD Appendix VII.
3.
Performance Requirements: Surgical applications.
a.
Gynecology/urology:
1)
Lithotomy position.
2)
Patient preparation and recovery.
b.
General Surgery:
1)
Renal positioning.
c.
Neurosurgery:
1)
Craniotomy in supine position.
2)
360-degree radiolucent skull clamp.
d.
Ophthalmology and ENT Applications: Headrest system.
e.
Collision Monitoring: Integrated collision avoidance with the floor and OR table.
f.
Overload Protection: Automatic warning of overload situation.
g.
Optimum Access:
1)
Longitudinal adjustment of up to 18.11 inches plus or minus 0.39 inches (460 mm plus or minus 10 mm).
2)
Radiolucence up to 5 ft. (1.53 m).
3)
Continuous x-ray channel.
h.
Simple Coupling Point System: The new hook coupling point for rapid replacement of components with an automatic locking system.
i.
Lightweight construction.
j.
Built-in carrying handles on larger components.
k.
Table articulation feedback upon every adjustment.
l.
Operating Conditions:
1)
Temperature Range:
a)
Operating: 50 to 104 degrees F (10 to 40 degrees C).
b)
Storage: minus 4 to 158 degrees F (minus 20 to 70 degrees C).
2)
Air Humidity:
a)
Operating: 20 to 80 percent.
b)
Storage and Transport: 5 to 95 percent.
3)
Air Pressure: 700 to 1.06 mbar.
4.
Technical Requirements:
a.
Maximum Load: 1000 lbs. (453.6 kg).
b.
Height Adjustment: 23.0 to 45.0 in plus or minus 0.2 in (584 to 1143mm plus or minus 5mm)
c.
Trendelenburg and Reverse Trendelenburg: +45 degrees / -45 degrees
d.
Tilt: +30 degrees / -30 degrees
e.
Zero Positioning: Simultaneous leveling of all sections.
f.
Longitudinal Slide: 18 in plus or minus 0.39 in (460 mm plus or minus 10 mm).
1)
Head End: 7.0 inches (175 mm).
2)
Foot End: 11.0 inches (282 mm):
g.
Adjustment Range of Leg Section Joints: +90 degrees to -105 degrees from level.
h.
Adjustment of Lower Back Section Joints: +90 degrees to -45 degrees from level.
i.
Adjustment Range Single Joint Head Section: -45 degrees from level.
j.
Net Weight: 661 lbs. (300 kg).
k.
Dimensions of Overall Tabletop with Side Rails (L x W): 79.3 x 23.6 in (2,015 x 600 mm).
l.
Dimensions: Tabletop segments (L x W):
1)
Tabletop: 46.1 x 23.6 inches (1,170 x 600 mm).
2)
Head Rest: 12.6 x 23.6 inches (320 x 600 mm).
3)
Leg Section Part One: 20.7 x 23.6 inches (525 x 600 mm).
4)
Leg Section Two-Part Spread Point: 9.1 x 23.6 inches (740 x 600mm).
5)
Leg Section One-Part Light: .8 x 23.6 inch (885 x 600 mm).
6)
Tabletop Segment Carbon 600: 27.1 x 23.6 inches (690 x 600 mm).
7)
Tabletop Segment Carbon 1200: 48.0 x 21.8 inches (1220 x 545 mm).
8)
Pelvic Extension: 12.0 x 23.6 inches (306 x 600 mm).
9)
Upper Back Section: 12.0 x 23.6 inches (306 x 600 mm).
m.
Dimensions of Base (L x W x H): 43.9 x 22.7 x 6.45 inches (1,115 x 557 x 165 mm).
n.
Wheels: Four, swivel, electro-conductive; 4 inches (102 mm) diameter.
o.
Brakes: Floor looks, self-leveling.
p.
Motorized, Speed Adjustable Fifth Wheel: Optional.
5.
Electrical Parameters:
 
** NOTE TO SPECIFIER ** Delete one of the two subparagraphs not required.
 
a.
External Power Supply: 100-230 Vac, 50/60 Hz.
b.
External Power Supply: 240 Vac, 50 Hz.
c.
Power Supply Fuse: 10 At (H).
d.
Internal Power Supply: Two Lithium Ion Battery 40.7 V each 4.7 Ah.
e.
Charging Time: 3 hours.
f.
Battery Life After Charging: Continuous use for 2 hours.
g.
Operating Mode: Continuous operation with intermittent loading (2 min on, 8 min off).
h.
Class of Protection: Class I, device with internal power supply, I.P.S.
i.
Power Consumption: 700 VA maximum.
j.
Level of Protection Against Electrical Shock: type B application part.
k.
Level of Protection Against Water Penetration: IP X4.
l.
Heat Emission: 540kJ/h maximum.
6.
Control Interface:
a.
Connector Socket for the Control Units: Head and foot side (column head).
b.
Power Supply Socket: Head side.
c.
Service Connector: Column head (USB, Ethernet).
d.
Additional Control Units: Foot pedal.
 
** NOTE TO SPECIFIER ** Delete if not required. Delete features not required.
 
2.6
OPERATING ROOM SURGICAL LIGHTS
A.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; Model: iLED 7 Surgical Light.
1.
Consistent Illumination: LED sensor control. Light quality and brightness to remain consistent at varying working distances, color temperatures, and light field sizes.
a.
Illumination Level at 31.50 in (800mm): 160,000 lux.
b.
Illumination Level at 39.37 in (1000 mm): 160,000 lux.
c.
Illumination Level at 51.18 in (1300 mm): 160,000 lux.
2.
Pattern Size (d10) 6.3 to 9.8 in (160 to 250 mm): Consistent light field pattern size for all three field size options at a standard working distance of 31.5 to 51.18 inches (800 to 1,300 mm).
3.
Color Temperature (K): 3,500 / 4,000 / 4,500 / 5,000; adjustable.
4.
Color Rendering Index, Ra: 97 maximum.
5.
Color Rendering Index, R9 (blood): 96 maximum.
6.
Color Rendering Index, R13 (skin): 99 maximum.
7.
Average Service Life of LEDs: 60,000 hours.
8.
Adaptive Light Control Plus (ALC Plus): Automatic site focus keeping the surgical site lit regardless of a change in light positioning.
 
**NOTE TO SPECIFIER** The subparagraph below is optional.
 
9.
Sterile Light Control (SLC).
 
**NOTE TO SPECIFIER** The subparagraph below is standard.
 
10.
Active Light Management:
a.
Sterile disposable handles.
b.
Sterile non-disposable handles.
11.
Controls:
a.
Wall Controls: Primary.
b.
Light-Head Controls: Directly on light; strictly for backup use if there is wall control failure.
 
** NOTE TO SPECIFIER ** Primarily used for trial periods and on mobile lights. Not recommended for typical OR use but is available if the customer insists.
 
c.
Mobile Controls: Tablet or smart phone device.
 
**NOTE TO SPECIFIER** The subparagraph below is optional.
 
d.
Sterile Light Control (SLC): Optional in light head handle.
B.
Basis of Design: Hill-Rom Architectural Products, Trumpf Medical; TruLight 5000 Surgical Light Series.
1.
Models:
 
** NOTE TO SPECIFIER ** Delete Models not required.
 
a.
5500.
b.
5510.
c.
5520.
d.
5300.
e.
5310.
f.
5320.
2.
Mounting Types:
 
**NOTE TO SPECIFIER** Delete mounting types not required.
 
a.
Ceiling.
b.
Wall.
c.
Mobile.
 
**NOTE TO SPECIFIER** Models 5500, 5510, and 5520. Delete if not required.
 
3.
Illumination Level at 39.37 in (1000 mm): 160,000 lux.
 
**NOTE TO SPECIFIER** Models 5300, 5310, and 5320. Delete if not required.
 
4.
Illumination Level at 39.37 in (1000 mm): 160,000 lux.
5.
Pattern Size (d10): 6.3 to 9.8 in (160 to 250 mm).
6.
Pattern Size Change - Distance Variation: 6.3 to 11.8 in (160 to 300 mm).
 
** NOTE TO SPECIFIER ** Delete color temperature option not required.
 
7.
Color Temperature (K): Adjustable at the control panel.
8.
Color Temperature (K):
 
** NOTE TO SPECIFIER ** Color temperature is only adjustable during the initial installation. Delete temperatures not required.
 
a.
3,500.
b.
4,000.
c.
4,500.
d.
5,000.
9.
Color Rendering Index Ra: 96 maximum.
10.
Average Service Life of LEDs: Greater than 60,000 hours.
 
** NOTE TO SPECIFIER ** ALC Plus is standard on models 5520 and 5320.
ALC Plus is available on models 5510 and 5310 with a camera module installed.
 
11.
Adaptive Light Control Plus (ALC plus): Automatic site focus keeping the surgical site lit regardless of a change in light positioning.
 
**NOTE TO SPECIFIER ** Subparagraph below applies to models 5510 and 5310.
 
12.
Camera Preparation: Prewired and ready to interface with various SD, and HD cameras.
 
**NOTE TO SPECIFIER ** Subparagraph below applies to models 5520 and 5320.
 
13.
Sterile Light Control (SLC).
 
** NOTE TO SPECIFIER ** Delete one of the following control options. Mobile tablet is available only in certain countries.
 
a.
Mobile tablet.
b.
Wall control panel.
C.
Basis of Design: Hill-Rom Architectural Products; Trumpf Medical. Model TruLight 1000 Examination Light.
1.
Mounting Type: Mobile.
2.
Positioning: Manual.
3.
Illumination Level Ec at 1 m (lx): 80,000.
4.
Pattern Size (d10) at 39.37 in (1 m): 6.3 in (160 mm).
5.
Color Temperature (K): 4,500.
6.
Color Rendering Index Ra: 95.
7.
Average Service Life of LEDs: 40,000 hours.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Verification of Conditions: Examine areas and conditions under which Work is to be performed and identify conditions that may be detrimental to proper or timely completion.
B.
Do not proceed until unsatisfactory conditions have been corrected.
3.2
INSTALLATION
A.
General: Install per manufacturer's written instructions and in proper relationship with adjacent construction.
B.
Testing: Test per manufacturer's written instructions. Adjust until satisfactory results are obtained. If satisfactory results cannot be obtained, replace unit at no additional cost to the Owner.
3.3
CLEANING AND PROTECTION
A.
Protect from damage during construction operations. Promptly repair any damaged surfaces. Remove and replace work which cannot be satisfactorily repaired.
B.
Clean products, prior to Substantial Completion, using materials recommended by the manufacturer.
END OF SECTION