Download SECTION 44 53 73 - Solid Waste Liquid Extraction Equipment for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 44 53 73 - Solid Waste Liquid Extraction Equipment
 
 
TRASH COMPACTORS
Copyright 2010 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** CHUTES International; Internal trash and linen chutes, trash compactors, postal specialties and lockers.
.
This section is based on the products of CHUTES International, which is located at:
4400 Austin Lane
White Plains, MD 20695
Toll Free Tel: 800-88-CHUTE
Tel: 301-753-4100
Fax: 301-753-4108
Email: request info (heidi.wood@chutes.com)
Web: www.chutes.com
[ Click Here ] for additional information.
CHUTES International has pioneered and revolutionized the construction debris chute industry since 1989. We first introduced our patented, heavy-duty steel debris chute to fill the need for safe, time-saving and cost efficient debris removal. Then, in response to industry demand, we introduced our own DURACHUTE, 32 inches (813 m) HDPE plastic debris chute system.
More recently, CHUTES introduced its own flat chute line, DURAFLAT. The system is designed with the roofer in mind.
In 2004, CHUTES introduced its own line of internal trash & linen chutes, to accompany its compactor, DuraPak line, postal specialties service department and lockers.
.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Waste compactor unit and discharge container.
B.
Waste container.
C.
Self contained compactor/container.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 11 19 - Insulating Concrete Forming.
B.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI Z245-2 - American National Standard for Equipment Technology and Operations for Wastes and Recyclable Materials- Stationary Extruder Bagger- Safety Requirements; 1997.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Provide unit capacities, physical dimensions, utility requirements and locations, point loads.
C.
Shop Drawings: Indicate machine location, rough in and anchor placement dimensions and tolerances, clearances required. Permanent disconnect located within 5 feet (1524 mm) of trash chute discharge required.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
F.
Contract Closeout Submittals. Submit in accordance with Section 01 78 23.19 - Preventative Maintenance Instructions:
1.
Operational Data: Include description of system operation, adjusting and testing required.
2.
Maintenance Data: Identify system maintenance requirements, servicing cycles, lubrication types required and local spare part sources.
3.
Warranty: Provide warranty in Owners name at installation. Standard one year warranty against material defect.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years experience manufacturing trash compaction equipment.
B.
Installer Qualifications: Minimum 2 years experience installing similar equipment.
C.
Product Requirements:
1.
Equipment Rating: In accordance with ANSI Z245.2.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of workmanship.
1.
Provide unit designated by Architect.
2.
Do not proceed with remaining work until workmanship and operation are approved by Architect.
3.
Rework mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
COORDINATION
A.
Contractor to furnish installer with approved shop drawings and plan view elevation of trash room.
B.
Contractor shall coordinate all electrical requirements and characteristics of building electrical system with Owner in order to provide for efficient operation of equipment.
C.
Contractor shall ensure that all required electrical conduits, dedicated circuit breakers and disconnects are installed for electrical load required by equipment, and operational, by him to receive equipment for hookup prior to equipment being delivered to site.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: CHUTES International, which is located at: 4400 Austin Lane ; White Plains, MD 20695; Toll Free Tel: 800-88-CHUTE; Tel: 301-753-4100; Fax: 301-753-4108; Email: request info (heidi.wood@chutes.com); Web: www.chutes.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Apartment Compactors DuraPak 130HD Compactor delivers exceptional quality and power while running more quietly than similar models. Designed for high-rise applications, DuraPak(TM) machines are ideal choices for hotels, hospitals, apartment and office buildings. Delete if not required.
 
2.2
COMPACTOR WITH CHUTE FED HOPPER
A.
DuraPak Model 130-HD as manufactured by CHUTES International.
1.
Cycle Time 45 seconds.
2.
Normal Pressure 1600 psi (11,000 kPa).
3.
Maximum Pressure 2400 psi (16,500 kPa).
4.
Normal Force 20,100 lb (9100 kg).
5.
Max. Force 30,100 lb (13650 kg).
B.
Type: Horizontal compactor with chute fed hopper.
1.
Capacity per Hour: 24 cubic yards (18.3 cu. m) with 45-second cycle time.
2.
5 HP electrical motor and "UL" listed control panel.
3.
Remote Power Unit.
4.
Oil Pressure Gauge.
5.
Programmable Logic Control (PLC).
 
** NOTE TO SPECIFIER ** Delete power source not available.
 
6.
Electrical: 208 volts. 3 phase, 4 wire, 60 hertz, 30 amp.
7.
Electrical: 110 volts. 1 phase, 3 wire, 60 hertz, __ amp.
8.
Electrical: 460/480 volts. 3 phase, 4 wire, 60 hertz, __ amp.
9.
14 gallon (53 l) hydraulic oil tank with 4 gpm (15 lpm). pump.
10.
On / Off key switch, mushroom stop button, "On" light, "Container Full" indicator lamp, photo electric eye for automatic cycling.
11.
Access door with safety interlock switch.
12.
Single solenoid soft shift with replaceable wear pads.
13.
Hinged steel wiper blade on ram with 4 inches by 2 inches (102 mm by 51 mm) diameter cylinder.
 
** NOTE TO SPECIFIER ** Compaction can of 2 or 3 cubic yard capacity, specify front or rear load, reinforced and specifically designed for internal compaction. Delete if not required.
 
14.
Discharge Container
 
** NOTE TO SPECIFIER ** Delete container not required.
 
a.
DuraPak 2-cy (1.5 cu. m) Container.
b.
DuraPak 3-cy (2.3 cu. m) Container.
c.
6 inches by 2 inches (152 mm by 51 mm) Casters.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
15.
Odor Control System
 
** NOTE TO SPECIFIER ** Delete if not required.
 
16.
Hopper Sound Deadening Package
C.
Construction: Hopper front and sides of 11 gauge (3.03 mm) steel with 1/4 inch (6 mm) impact plate. Body and ram chamber are integrally welded of high abrasion resistant 1/4 inch (6 mm) thick steel. Ram has 1/4 inch plus 1/4 inch (6 mm plus 6 mm) replaceable bottom wear plate. Hopper Shock Plate 1/4 inch (6 mm) Ratchet Turnbuckle Cap. 38,000 lb (17,236 kg).
1.
Weight w/o Power Unit 1550 lb (703 kg).
2.
Ratchet Turnbuckle Hook-Up
3.
Replaceable low friction, noise reducing wear pads.
4.
Room Size: Compactor, compaction can connected and extra compaction can in room is 16 feet L by 14 feet W. (4.9 m by 4.3 m).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
5.
Short Body DuraPak 130-HD.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Single side ratchet binding hook up.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
7.
Access door on both Sides
 
** NOTE TO SPECIFIER ** Bagger System: PAK BAGGER Compactor and bagger system for apartments, dormitories and high- rise office buildings. Compacted refuse can be extruded into continuous plastic tubing, individual bags or reusable 2 cubic yard containers. Delete if not required.
 
2.3
EXTRUDER BAGGER COMPACTOR
A.
Product: DuraBagger Model DB-100 as manufactured by CHUTES International.
1.
Capacity Per Hour: 12.3 cubic yards (9.4 cu. m) with 43-second cycle time.
B.
Type: horizontal extruder bagger with chute fed hopper. For use with tubular compactor bags.
1.
Motor: 7-1/2 HP ODP (Open Drip Proof) motor and "UL" listed control panel.
 
** NOTE TO SPECIFIER ** Delete power source not available.
 
2.
Electrical: 208 Volt; 3 phase, 4 wire; Control System with PLC.
3.
Electrical: 230 / 460 Volt; 3 phase, 4 wire; Control System with PLC.
4.
12-gallon (45 l) hydraulic oil reservoir with 3.65 gpm (13.82 lpm) pump.
5.
Remote Power Unit.
6.
Programmable Logic Control (PLC).
7.
On/Off Key Switch, Limit Switch Front Ram Control, Ram Retract Pushbutton on front of hopper, "FULL" Bag Shutoff Switch, Photo Eye for automatic cycling, Night Shut Down.
8.
Single solenoid, D05 Size Directional Control Valve, Pressure Relief Valve, Hydraulic Cylinder: 4 inches by 2-1/4 inches by 27 inches (102 mm by 57 mm by 686 mm).
C.
Construction: Hopper front and sides of 14 gauge (1.897 mm) steel with 1/4 inch (6 mm) impact plate. Body and ram chamber are integrally welded of high abrasion resistant 3/8 inch (9.5 mm) thick steel. Ram has 1/4 inch (6 mm) replaceable bottom wear plate and replaceable shear teeth. Snout is bolted to machine and provided with body/snout gasket. Snout is fabricated of 3/8 inch (9.5 mm) thick steel.
1.
116 inches by 16 inches (406 mm by 406 mm) Access door with safety interlock switch on Front of Hopper.
2.
Bag Hold Down Arm.
3.
Room Size: Compactor and additional 5 feet (1524 mm) Run Off Tray connected is 15 feet L by 10 feet W (4.6 m by 3 m).
 
** NOTE TO SPECIFIER ** Delete tray not required.
 
4.
5 feet (1524 mm) Run Off Tray.
5.
10 feet (3048 mm) Run Off Tray.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Discharge Bags:
 
Containers CHUTES International can supply you with either front or rear loading containers to work with your compactor needs. Please call Rugene or Katherine at 1-800-882-4883 for additional information or a free estimate.
 
2.4
CONTAINERS
 
Self-Contained Compactors are installed outside saving valuable floor space while eliminating weather issues. Easy accessibility allows employees to just toss in boxes and trash. CHUTES offers a variety of self-contained units to meet your compaction needs. Call 1-800-882-4883 for further information or a free quote.
 
2.5
SELF-CONTAINED COMPACTORS
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until equipment pad and electrical rough-in have been properly prepared.
1.
Verify that anchors are correctly positioned.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Permanent "energized" disconnect shall be located within 5 feet (1524 mm) of trash chute discharge.
3.2
INSTALLATION
A.
Install unit in accordance with manufacturer's instructions and with standards required by Authority Having Jurisdiction (AHJ).
B.
Coordinate with waste chute discharge.
1.
Anchor unit securely in place.
2.
Electrical: Rough-in and final connections under Division 16.
3.
Hydraulic System: Prevent dust, dirt, moisture, and other foreign matter out of hydraulic system.
4.
Start-Up: Comply with manufacturer's checklist.
C.
Touch-up minor damaged surfaces caused during installation. Replace damaged components as directed by Architect.
D.
Use for construction trash compaction is not allowed.
3.3
DEMONSTRATION AND INSTRUCTIONS
A.
Demonstrate and instruct Owner Representatives on unit operation. All associated users of bagger shall be present at demonstration.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION