| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Grandview Cabinetry, which is located at: 1601 Superior Dr. P. O. Box 874 Parsons, KS 67357 Toll Free Tel: 800-247-9105 Tel: 620-421-6950 Fax: 620-421-4211 Email: request info Web: https://grandviewcabinetry.com [ Click Here ] for additional information. Grandview Cabinetry's roots go all the way back to 1946. Over the decades, the company has grown and expanded. In 2018, the Zetmeir family entrusted Grandview to their long-time industry friends, The Tidwell family. Since then, Grandview has reinvigorated the brand and its products with innovations like enhanced box construction and an upgraded finishing process. Today, with nearly 200 employees and over 220,000 square feet of manufacturing space, Grandview Cabinetry continues to flourish. As a faith-based, family-owned company, Integrity Ingrained is more than just the official motto of Grandview Cabinetry; integrity is ingrained in everything we do. We promise to keep manufacturing jobs in America, to take care of our environment, to deliver outstanding customer service, and to produce the highest-quality cabinetry, with the certifications to prove it. We look forward to showing you the Grandview difference. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Wood Cabinetry: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door Style: Atherton Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Door Style: Atherton Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Style: Bedford Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Door Style: Bedford Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Door Style: Brighton Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Door Style: Brighton Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Door Style: Camden Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Door Style: Camden Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Door Style: Camden Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Style: Canton Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Style: Canton Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Door Style: Hamilton RTF. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Door Style: Sarnia RTF. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Door Style: Toronto Laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Door Style: Vancouver. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Cabinet Case: Standard Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Cabinet Case: NAUF Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Cabinet Case: Plywood Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 20 00 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American National Standards Institute (ANSI). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | California Air Resources Board (CARB). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Kitchen Cabinet Manufacturers Association (KCMA). | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Indicate type, location, size, and hand of each component. Include requirements for blocking and relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each finish product specified, two complete sets of color chips representing the manufacturer's full range of available colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: For each finish product specified, two samples, minimum size 5-1/2 inches (140 mm) long representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Minimum twenty years' experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Minimum two years' experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Remodel mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not store or install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Grandview Cabinetry, which is located at: 1601 Superior Dr. P. O. Box 874; Parsons, KS 67357; Toll Free Tel: 800-247-9105; Tel: 620-421-6950; Fax: 620-421-4211; Email: request info; Web: https://grandviewcabinetry.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | DOOR STYLES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Style: Atherton Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid wood frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid wood slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Butterfield stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Toffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Nutmeg stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Slate stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Husk stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Kona stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Coffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Style: Atherton Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid maple frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid maple slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: White paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Antique paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Pebble paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Adriatic Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: North Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Black Fox paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Style: Bedford Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid wood frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) solid wood slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Butterfield stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Toffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Nutmeg stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Slate stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Husk stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Kona stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Coffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Style: Bedford Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid maple frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid maple slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: White paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Antique paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Pebble Paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Adriatic Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: North Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Black Fox paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Style: Brighton Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid wood frame, mortise and tenon joinery, raised center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid wood slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Butterfield stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Toffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Nutmeg stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Slate stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Husk stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Kona stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Coffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Style: Brighton Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid maple frame, mortise and tenon joinery, raised center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid maple slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: White paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Antique paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Pebble paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Adriatic Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: North Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Black Fox paint with conversionvarnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Style: Camden Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid wood frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid wood slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Butterfield stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Toffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Nutmeg stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Slate stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Husk stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Kona stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Coffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Style: Camden Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid maple frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid maple slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: White paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Antique paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Pebble paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Adriatic Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: North Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Black Fox paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Style: Camden Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid oak frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid oak slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Light Oak stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Marquis stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Husk stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Java stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Style: Canton Select. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid wood frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid wood slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Butterfield stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Toffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Nutmeg stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Slate stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Husk stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Kona stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Coffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Style: Canton Premier. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Solid maple frame, mortise and tenon joinery, recessed veneer center panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Solid maple slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: White paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Antique paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Pebble paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Adriatic Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: North Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Black Fox paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Style: Hamilton RTF. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) One-piece rigid thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) One-piece rigid thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Husk thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Tenino Grey thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Coffee thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: White thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Moscotto Elme thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Campania Elme thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Pebble thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Style: Sarnia RTF. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 5/8 inch (16 mm) One-piece rigid thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 5/8 inch (16 mm) One-piece rigid thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Husk thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Tenino Grey thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Coffee thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: White thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Moscotto Elmethermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Campania Elme thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Pebble thermofoil. | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Style: Toronto Laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 5/8 inch (16 mm) Laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 5/8 inch (16 mm) Laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: White laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Moscotto Elme textured laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Campania Elme textured laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Tenino Grey textured laminate. | |||||||||||||||||||||||||||||||||||||||||||||||||
O. | Style: Vancouver Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door: 3/4 inch (19 mm) Wood veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Drawer Front: 3/4 inch (19 mm) Wood veneer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Finish: Butterfield stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Finish: Toffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Finish: Nutmeg stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Finish: Slate stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Finish: Husk stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Finish: Kona stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Finish: Coffee stain with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Finish: White paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: Antique paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: Pebble paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Finish: Adriatic Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Finish: North Sea paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Finish: Black Fox paint with conversion varnish. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | CABINET CASE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Cabinet Case: Standard-Series as manufactured by Grandview Cabinetry based in Parsons, KS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Face Frames: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Construction: Frame members are fastened together using pocket screws and glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Horizontal Rails: 3/4 inch (19 mm) kiln dried hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Vertical Stiles: 3/4 inch (19 mm) kiln dried hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Cabinet Ends: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Exposed Ends: 1/2 inch (13 mm), premium furniture board. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Wall Cabinet Ends: Dado-fitted to receive tops and bottoms and predrilled for adjustable shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Base Cabinet Ends: Dado-fitted to receive bottoms and predrilled for adjustable shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Drawer Box Construction: Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header: Slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Box Sides: Four-sided, constructed of 1/2 inch (11 mm) premium furniture board laminated to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom: 5.2 mm high density fiberboard (HDF), inlet on 4 sides and printed to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Joints: Glued and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Glides: Side-mounted, epoxy coated with 75 lbs (34 kg) load capacity and a lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Drawer Box Construction: Upgrade I; Wood Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header: Slab. Solid hardwood, lap joinery construction, top coated; 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Box Sides: Four-sided, constructed of 5/8 inch (16 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom: 5.2 mm plywood, inlet on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Drawer Box Sides: Rabbeted joint machined all four sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Joints: Rabbeted, Glued, and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Glides: Side-mounted, epoxy coated with 75 lbs (34 kg) load capacity and a lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Drawer Box Construction: Upgrade II; Wood Dovetail Soft Close Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header, Slab: Solid hardwood, dovetail joinery construction, top coated; 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Header, Five-Piece Header: Five-piece drawer header, 3/4 inch (19 mm) thick solid hardware material, dovetail joinery construction, top coated; 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom: 5.2 mm plywood, inlet on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Drawer Box Sides: Four-sided, constructed of 5/8 inch (16 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Joints: Dovetailed and glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Glides: Under-mounted, steel, full extension, soft close glide, weight capacity 80 lbs (36.3 kg) dynamic, 100 lbs (45.4 kg) static. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Drawer Box Construction: Upgrade III: Wood Dovetail SM. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header, Slab: Solid hardwood, dovetail joinery construction, top coated; 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Bottom: 5.2 mm plywood, inlet on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Drawer Box Sides: Four-sided, constructed of 5/8 inch (16 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Joints: Dovetailed and glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Glides: Side-mounted, epoxy coated with 75 lbs (34 kg) load capacity and a lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Wall Cabinet Shelving: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shelving: 5/8 inch (16 mm) premium furniture board edge-banded with PVC tape and fully adjustable in all wall cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Base Shelf: Half depth, fully adjustable; no shelving in sink base. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Wall Cabinets Top and Bottom: Not less than 1/2 inch (13 mm) premium furniture board; let into sides and face frame. Joints glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Base Cabinet Floors: 1/2 inch (13 mm) premium furniture board; let into sides and face frame. Joints glued and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Cabinet Backs: 1/8 inch (3 mm) printed high density fiberboard (HDF), printed to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Door Hinges: Self-closing 108 degree opening, fully concealed with 6 way adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Finish: Wooden doors, drawer fronts, and face frames are finished with a catalyzed conversion varnish sealer for superior adhesion, resistance to yellowing, and excellent durability. All exposed interior ends, shelving, tops, and bottoms are laminated for durability and ease of cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Testing: Cabinet tested and certified by Kitchen Cabinet Manufacturers Association (Spec. ANSI/KCMA 161.1). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Cabinet Body: NAUF - SERIES as manufactured by Grandview Cabinetry based in Parsons, KS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Face Frames: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Construction: Frame members are fastened together using pocket screws and glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Horizontal Rails: 3/4 inch (19 mm ) kiln dried hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Vertical Stiles: 3/4 inch (19 mm ) kiln dried hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Cabinet Ends: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Exposed Ends: 1/2 inch (13 mm), no-added-urea-formaldehyde (NAUF) premium furniture board. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Wall Cabinet Ends: Dado-fitted to receive tops and bottoms and predrilled for adjustable shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Base Cabinet Ends: Dado-fitted to receive bottoms and predrilled for adjustable shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Drawer Box Construction: NAUF. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header: Slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Box Sides: Four-sided, constructed of 1/2 inch (13 mm) no added urea formaldehyde (NAUF) premium furniture board laminated to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom: 5.2 mm high density fiberboard (HDF), inlet on 4 sides and printed to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Joints: Rabbeted, glued, and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Glides: Side-mounted, epoxy coated with 75 lbs (34 kg) load capacity and a lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Drawer Box Construction: Upgrade I; Wood Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header: Slab: Solid hardwood, lap joinery construction, top coated (4 sides). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Box Sides: Four-sided, constructed of 5/8 inch (16 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom:5.2 mm plywood, inlet on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Joints: Glued and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Glides: Side-mounted, epoxy coated with 75 lbs (34 kg) load capacity and a lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Drawer Box Construction: Upgrade II; Wood Dovetail Soft Close Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header: Slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Bottom: 5.2 mm plywood, inlet on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Drawer Box Sides: Four-sided, constructed of 5/8 inch (16 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Joints: Dovetailed and glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Glides: Under-mounted, steel, full extension. Weight capacity 80 lbs (36.3 kg) dynamic, 100 lbs (45.4 kg) static. Available in: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Soft close. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Epoxy in. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Wall Cabinet Shelving: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shelving: 5/8 inch (16 mm) NAUF premium furniture board edge-banded with PVC tape and fully adjustable in all wall cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Base Shelf: Half depth, fully adjustable; no shelving in sink base. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Wall Cabinets Top and Bottom: 1/2 inch (13 mm) no added urea formaldehyde (NAUF) furniture board; let into sides and face frame. Joints glued and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Base Cabinet Floors: Not less than 1/2 inch (13 mm) no added urea formaldehyde (NAUF) furniture board; let into sides and face frame. Joints glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Cabinet Backs: 1/8 inch (3 mm) printed high density fiberboard (HDF). | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Hinges: Self-closing 108 degree opening, fully concealed with 6 way adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: Wooden doors, drawer fronts, and face frames are finished with a catalyzed conversion varnish sealer for superior adhesion, resistance to yellowing, and excellent durability. All exposed interior ends, shelving, tops, and bottoms are laminated for durability and ease of cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Testing: Cabinet tested and certified by Kitchen Cabinet Manufacturers Association (Spec. ANSI/KCMA 161.1). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Cabinet Body: PLYWOOD - SERIES as manufactured by Grandview Cabinetry based in Parsons, KS. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Face Frames: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Construction: Frame members are fastened together using pocket screws and glue. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Horizontal Rails: 3/4 inch (19 mm) kiln dried hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Vertical Stiles: 3/4 inch (19 mm) kiln dried hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Cabinet Ends: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Exposed Ends: 1/2 inch (13 mm) plywood. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Wall Cabinet Ends: Dado-fitted to receive tops and bottoms and predrilled to receive adjustable shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Base Cabinet Ends: Dado-fitted to receive bottoms and predrilled for adjustable shelves. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Drawer Box Construction: Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header: Slab. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Box Sides: Four-sided, constructed of 1/2 inch (11 mm) premium furniture board laminated to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom:5.2 mm high density fiberboard (HDF), inlet on 4 sides and printed to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Joints: Glued and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Glides: Side-mounted, epoxy coated with 75 lbs (34 kg) load capacity and a lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Drawer Box Construction: Upgrade I; Wood Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header, Slab: Solid hardwood, lap joinery construction, top coated; 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Box Sides: Four-sided, constructed of 5/8 inch (16 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom: 1/4 inch (6 mm) plywood, inlet on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Drawer Box Sides: Rabbeted joint machined all four sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Joints: Rabbeted, glued, and nailed. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Glides: Side-mounted, epoxy coated with 75 lbs (34 kg) load capacity and a lifetime warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Drawer Box Construction: Upgrade II; Wood Dovetail Soft Close Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drawer Header, Slab: Solid hardwood, dovetail joinery construction, top coated; 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Drawer Header, Five-Piece Header: Five-piece drawer header, 3/4 inch (19 mm) thick solid hardware material, dovetail joinery construction, top coated; 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bottom: 5.2 mm plywood, inlet on 4 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Drawer Box Sides: Four-sided, constructed of 5/8 inch (16 mm) hardwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Joints: Dovetailed and glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Glides: Under-mounted, steel, full extension. Weight capacity 80 lbs (36.3 kg) dynamic, 100 lbs (45.4 kg) static. Available in: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Soft close. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Epoxy in. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Wall Cabinet and Base Cabinet Shelving: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shelving: 1/2 inch (13 mm) plywood, edge-banded with PVC tape and fully adjustable in wall cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Base Shelf: Half depth, fully adjustable; no shelving in sink base. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Wall Cabinets Top and Bottom: 1/2 inch (13 mm) plywood, let into sides and face frame. Joints glued. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Base Cabinet Floors: 1/2 inch (13 mm) laminated plywood, let into sides and face frame. Glued joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Cabinet Backs: 1/8 inch (3 mm) printed high density fiberboard (HDF), printed to match cabinet interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Door Hinges: Self-closing 108 degree opening, fully concealed with 6-way adjustment. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Finish: Wooden doors, drawer fronts, and face frames are finished with a catalyzed conversion varnish sealer for superior adhesion, resistance to yellowing, and excellent durability. All exposed interior ends, shelving, tops, and bottoms are laminated for durability and ease of cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Testing: Cabinet tested and certified by Kitchen Cabinet Manufacturers Association (Spec. ANSI/KCMA 161.1). | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until the substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||