Download SECTION 12 92 33 PLANTERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 92 33
PLANTERS
 
 
Copyright 2015 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Greentec Innovations Inc., Pots, Planters and More, Plantscaping Products.
.
This section is based on the products of Greentec Innovations Inc., Pots, Planters and More, which is located at:
7650 Austin Ave.
Skokie, IL 60077
Toll Free: 800-930-2460
Phone: 847-983-8675
Fax: 847-972-1776
Web: www.potsplantersandmore.com
Email: ______________
[click Here] for additional information.
Pots, Planters and More is the wholesale distribution division of Greentec Innovations, Inc. We design, manufacture, and distributes a variety of pots and planters with the goal of helping you find that perfect piece to fit your project. Our collection of planters can be used for both indoor and outdoor applications and has a piece for every occasion, allowing you to create the landscape of your dreams, and bring some luxury to your project at an affordable price. We offer thousands of combinations of modern and traditional shapes in a variety of colors. Quality and customer service are our main goals with our planters that are crafted to rigid specifications. Our planters can be found in homes, hotels, restaurants, and businesses nationwide. They are a favorite of interior designers, architects.
We want to be your "go to" source for containers and supplies. The team at GTI is optimistic about our industry and is excited to work with you, so that we can grow together. We are committed to providing a personal touch to your hard good needs, helping you through the entire process, so you can focus on running your business.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Table Top Window Sill Planters
B.
Round Planters.
C.
Square Planters
D.
Wood Planters
E.
Garden Planters and Accessories
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 32 96 43 - Tree Transplanting
B.
Section 12 92 00 - Interior Planters and Artificial Plants
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Maintenance instructions.
C.
Shop Drawings: Complete details of layout and assembly, showing member sizes and part identification, fasteners, anchors, and fittings.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of manufacturer's brochures representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 4 inches (101.6 mm) square, representing actual product, color, and patterns.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions.
1.4
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum of 10 years experience manufacturing site furnishings.
B.
Installer Qualifications: Minimum of 5 years experience assembling and installing site furnishings.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Deliver planter components packaged to planter manufacturer's requirements and adequately protected from damage during shipment.
C.
Store components off the ground in a dry covered area, protected from adverse weather conditions.
D.
Protect products from impacts and abrasion during storage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Pots Planters & More, which is located at: 7650 Austin Ave.; Skokie, IL 60077; Toll Free Tel: 800-930-2460; Tel: 847-983-8675; Fax: 847-972-1776; Email: request info (info@greentecinnovations.com); Web: www.potsplantersandmore.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select planters required from the following paragraphs and delete the paragraphs that are not required. Visit the manufacturer's web site at www.potsplantersandmore.com for photos of the various standard designs. Contact the manufacturer for non-standard and custom products.
 
2.2
TABLE TOP / WINDOW SILL PLANTERS
A.
Round Fiberglass:
1.
Reo Small Pot by Jay Scotts:
a.
Size: 9 inches L by 9 inches W by 7 inches H. Fits 1 Six inch grow pot.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
Kiev Small Tapered Pot by Jay Scotts:
a.
Size: 6 inches D by 5 inches H. Fits one 6 inch grow pot.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
3.
Short Hayden Planter by Jay Scotts:
a.
Size: 12 inches D by 7 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
4.
Mataro Round Vessel Planter:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
14 inches D by 5 inches H.
2)
19 inches D by 5 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
5.
Shanghai China Fiberglass Bowl Planter:
a.
Size: 9.25 inches D by 8 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
6.
Corry Cylinder Vase Planter:
a.
Size: 10 inches D by 20 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
7.
Short Hayden Planter by Jay Scotts::
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
12 inches D by 7 inches H.
2)
16 inches D by 8 inches H.
3)
20 inches D by 10 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
B.
Rectangular Fiberglass:
1.
Reade Windowsill Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
14 inches L by 5 inches W by 4.3 inches H.
2)
18.5 inches L by 6.5 inches W by 5 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
Tupelo Windowsill Planter by Jay Scotts:
a.
Size: 20 inches L by 7 inches W by 7 inches H. Accommodates three 6 inch grow pots.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
3.
Weir Planter Box by Jay Scotts:
a.
Size: 26 inches L by 7 inches W by 7 7 inches H. Accommodates four 6 inch grow pots.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
4.
Vicksburg Planter Box by Jay Scotts:
a.
Size: 32 inches L by 7 inches W by 7 7 inches H. Accommodates five 6 inch grow pots.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
5.
Wheeling Planter Box by Jay Scotts:
a.
Size: 44 inches L by 7 inches W by 7 inches H. Accommodates seven 6 inch inch grow pots.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
6.
Yorktown Multi-Rectangular Planter Box by Jay Scotts:
a.
Size: 20.5 inches L by 20.5 inches W by 7 inches H. Accommodates five 6 inch inch grow pots.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
C.
Rectangular Metal:
1.
Galvanized Steel Planter Box:
a.
Size: 12 inches L by 4 inches W by 4 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
D.
Square Fiberglass:
1.
Tallin Planter by Jay Scotts:
a.
Size: 6 inches L by 6 inches W by 2 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
Tonto Planter by Jay Scotts:
a.
Size: 7 inches L by 7 inches W by 7 inches H. Fits one 6 inch grow pot.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
3.
Malaga Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
11 inches L by 11 inches W by 5 inches H.
2)
14 inches L by 14 inches W by 6 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
4.
Borna European Planter:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
7 inches L by 7 inches W by 6.8 inches H. Fits one 6 inch grow pot.
2)
9.8 inches L by 9.8 inches W by 9.5 inches H. Fits one 8 inch grow pot.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
5.
Ondara Square Fiberglass Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
13 inches L by 13 inches W by 5 inches H.
2)
19 inches L by 19 inches W by 5 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
E.
Organic Fiberglass Planters:
1.
Dale Planter by Jay Scotts:
a.
Size: 14 inches L by 8.5 inches W by 3.5 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
Pearl Planter by Jay Scotts:
a.
Size: 20 inches L by 15 inches W by 5 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.3
PLANTERS
A.
Round Fiberglass:
1.
Short Hayden Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
12 inches L by 12 inches W by 7 inches H.
2)
16 inches L by 16 inches W by 8 inches H.
3)
20 inches L by 20 inches W by 10 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
Short Hayden Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
8 inches L by 8 inches W by 15 inches H.
2)
12 inches L by 12 inches W by 20 inches H.
3)
15 inches L by 15 inches W by 23 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
3.
Salzburg Fiberglass Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
16 inches L by 16 inches W by 12 inches H.
2)
20 inches L by 20 inches W by 15 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
4.
Peypin Fiberglass Planter by Jay Scotts:
a.
Sizes: 28 inches L by 28 inches W by 48 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
5.
Lisbon Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
14 inches L by 14 inches W by 25 inches H.
2)
18 inches L by 18 inches W by 32 inches H.
3)
24 inches L by 24 inches W by 36 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
6.
Valencia Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
15 inches L by 15 inches W by 18 inches H.
2)
20 inches L by 20 inches W by 23 inches H.
3)
27 inches L by 27 inches W by 31 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
7.
Bara Jar Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
20 inches L by 20 inches W by 31 inches H.
2)
24 inches L by 24 inches W by 37 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
8.
Tegel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
18 inches L by 18 inches W by 26 inches H.
2)
22 inches L by 22 inches W by 30 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
9.
Rio Grande Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
18 inches L by 18 inches W by 20 inches H.
2)
22 inches L by 22 inches W by 22 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
10.
Strasbourg Planter by Jay Scotts:
a.
Sizes: 26 inches L by 26 inches W by 40 inches H.
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
18 inches L by 18 inches W by 20 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
11.
Pego Oval Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
18 inches L by 14 inches W by 26 inches H.
2)
22 inches L by 18 inches W by 30 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
12.
San Jose Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
16 inches L by 16 inches W by 30 inches H.
2)
22 inches L by 22 inches W by 40 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
13.
Wannsee Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
33 inches L by 33 inches W by 29 inches H.
2)
39 inches L by 39 inches W by 34 inches H.
3)
44 inches L by 44 inches W by 39 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
14.
Spiral Planter by Jay Scotts:
a.
Sizes: 26 inches L by 26 inches W by 26 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
15.
Alzira Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
23 inches L by 23 inches W by 22 inches H.
2)
36 inches L by 36 inches W by 34 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
16.
Globe Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
24 inches L by 24 inches W by 19 inches H.
2)
36 inches L by 36 inches W by 30 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
17.
Tarragona Planter by Jay Scotts:
a.
Sizes: 30 inches L by 30 inches W by 20 inches H.
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
24 inches L by 24 inches W by 19 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
18.
Fishbowl Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the one not required.
 
1)
16 inches L by 16 inches W by 14 inches H.
2)
21.5 inches L by 21.5 inches W by 19 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
19.
Alzira Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
15 inches L by 15 inches W by 21 inches H.
2)
22 inches L by 22 inches W by 27 inches H.
3)
26 inches L by 26 inches W by 32 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
20.
Santa Barbara Planter by Jay Scotts:
a.
Sizes: 23 inches L by 23 inches W by 20.3 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
21.
Brannan Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
18 inches L by 18 inches W by 29 inches H.
2)
35 inches L by 35 inches W by 41 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
22.
Saint Tropez Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches L by 12 inches W by 32 inches H.
2)
16 inches L by 16 inches W by 38 inches H.
3)
20 inches L by 20 inches W by 43 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
23.
Saint Tropez Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
10 inches L by 10 inches W by 20 inches H.
2)
10 inches L by 10 inches W by 30 inches H.
3)
12 inches L by 12 inches W by 36 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
24.
Marseille Bowl Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
24 inches L by 24 inches W by 12 inches H.
2)
36 inches L by 36 inches W by 14 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
25.
Congress Planter by Jay Scotts:
a.
Sizes: 30 inches L by 30 inches W by 63 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
26.
Potenza Rolled Rim Planter:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
8.5 inches W by 6.5 inches H. Fits an 6 inch grow pot.
2)
11.5 inches W by 9.5 inches H. Fits an 8 inch grow pot.
3)
15 inches W by 12 inches H. Fits an 10 inch grow pot.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
27.
Shanghai China Fiberglass Bowl Planter:
a.
Size: 9.5 inches W by 8 inches H. Fits an 6 inch grow pot.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
28.
Potenza Rolled Rim Fiberglass Planter:
a.
Size: 11.5 inches W by 9.5 inches H. Fits an 8 inch grow pot.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
B.
Round Roto Molded Plastic Planters:
1.
Brunello Rolled Rim Roto Molded Plastic Planter:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches W by 9.06 inches H.
2)
14 inches W by 10.63 inches H.
3)
20 inches W by 16.13 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Carver Black
2)
Weathered Concrete
3)
Weathered Terracotta
2.
Delano Oval Bowl Double Wall Roto Molded Plastic Planter:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
16 inches W by 8 inches H.
2)
20 inches W by 10 inches H.
3)
24 inches W by 12 inches H.
4)
30 inches W by 14 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Carver Black
2)
Weathered Concrete
3)
Weathered Terracotta
3.
Madison Double Wall Roto Molded Plastic Planter:
a.
Size: 14 inches W by __ inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Carver Black
2)
Weathered Concrete
3)
Weathered Terracotta
4.
Gramercy Double Wall Roto Molded Plastic Planter:
a.
Size: 16 inches W by 9.7 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Carver Black
2)
Old Bronze
5.
Brunello Rolled Rim Double Wall Roto Molded Plastic Planter:
a.
Size: 20 inches W by __ inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Carver Black
2)
Weathered Concrete
3)
Weathered Terracotta
6.
Orinoco Bowl Roto Molded Plastic Planter:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches W by 32 inches H.
2)
16 inches W by 38 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Carver Black
2)
Weathered Concrete
3)
Weathered Terracotta
C.
Round Steel Planters: Sizes L x W x H
1.
Tuchan Steel
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches W by 32 inches H.
2)
16 inches W by 38 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
D.
Organic Shaped Fiberglass:
1.
Timbrell Planter by Jay Scotts:
a.
Sizes: 42 inches L by 12 inches W by 7 inches H.
 
** NOTE TO SPECIFIER ** Select the following optional stand paragraph if required and delete if not required.
 
b.
Stand: Provide with optional stand.
c.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
River Rocks Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
22 inches L by 21 inches W by 12 inches H.
2)
16 inches L by 10 inches W by 6 inches H.
3)
13 inches L by 7 inches W by 4 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
3.
Islan Pebble Planter by Jay Scotts:
a.
Sizes: 15 inches L by 31 inches W by 12 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
E.
Rectangular Fiberglass Planters:
1.
Tolga Fiberglass Planter by Jay Scotts::
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
36 inches L by 16 inches W by 24 inches H.
2)
48 inches L by 16 inches W by 24 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
Potsdam Fiberglass Planter by Jay Scotts::
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
72 inches L by 16 inches W by 32 inches H.
2)
48 inches L by 16 inches W by 32 inches H.
3)
36 inches L by 16 inches W by 32 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
3.
Kiel Fiberglass Planter by Jay Scotts::
a.
Sizes: 36 inches L by 14 inches W by 12 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
4.
Panama Fiberglass Planter by Jay Scotts::
a.
Sizes: 36 inches L by 12 inches W by 18 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
5.
Barcelona Fiberglass Planter by Jay Scotts::
a.
Sizes: 36 inches L by 18 inches W by 30 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
6.
Badalona Fiberglass Planter by Jay Scotts::
a.
Sizes: 39 inches L by 17 inches W by 17 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
7.
Salon Fiberglass Planter by Jay Scotts::
a.
Sizes: 42 inches L by 8 inches W by 8 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
8.
Montserrat Fiberglass Planter by Jay Scotts::
a.
Sizes: 48 inches L by 14 inches W by 12 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
9.
Lyon Fiberglass Planter by Jay Scotts::
a.
Sizes: 48 inches L by 18 inches W by 12 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
10.
Camoux Fiberglass Planter by Jay Scotts::
a.
Sizes: 54 inches L by 8 inches W by 18 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
11.
Narbonne Fiberglass Planter by Jay Scotts::
a.
Sizes: 65 inches L by 14 inches W by 12 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
12.
Selenge Fiberglass Planter by Jay Scotts:
a.
Sizes: 84 inches L by 36 inches W by 18 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
13.
Hudson Fiberglass Planter by Jay Scotts:
a.
Sizes: 100 inches L by 18 inches W by 28 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
F.
Rectangle Steel Planters:
1.
Amesbury Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
24 inches L by 10 inches W by 32 inches H.
2)
36 inches L by 10 inches W by 32 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
2.
Milano Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
24 inches L by 10 inches W by 36 inches H.
2)
36 inches L by 10 inches W by 24 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
3.
Tolga Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
36 inches L by 14 inches W by 24 inches H.
2)
48 inches L by 14 inches W by 24 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
4.
Kiel Steel Planter by Jay Scotts:
a.
Sizes: 36 inches L by 14 inches W by 12 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
5.
Salon Steel Planter by Jay Scotts:
a.
Sizes: 42 inches L by 8 inches W by 8 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
6.
Montserrat Steel Planter by Jay Scotts:
a.
Sizes: 48 inches L by 12 inches W by 12 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
2.4
SQUARE PLANTERS
A.
Square Fiberglass Planters:
1.
Britz Cube Fiberglass Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
8 inches L by 8 inches W by 42 inches H.
2)
12 inches L by 12 inches W by 51 inches H.
3)
16 inches L by 16 inches W by 60 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
2.
Lima Fiberglass Square-Mouth Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches L by 12 inches W by 12 inches H.
2)
16 inches L by 16 inches W by 16 inches H.
3)
20 inches L by 20 inches W by 20 inches H.
4)
24 inches L by 24 inches W by 24 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
3.
Montroy Cube Fiberglass Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
16 inches L by 16 inches W by 16 inches H.
2)
22 inches L by 22 inches W by 22 inches H.
3)
28 inches L by 28 inches W by 28 inches H.
4)
32 inches L by 32 inches W by 32 inches H.
5)
36 inches L by 36 inches W by 36 inches H.
6)
40 inches L by 40 inches W by 40 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
4.
Toulan Cube Fiberglass Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches L by 12 inches W by 22 inches H.
2)
16 inches L by 16 inches W by 16 inches H.
3)
18 inches L by 18 inches W by 36 inches H.
4)
20 inches L by 20 inches W by 42 inches H.
5)
23 inches L by 23 inches W by 48 inches H.
6)
28 inches L by 28 inches W by 60 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
5.
Amsterdam Fiberglass Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
16 inches L by 10 inches W by 26 inches H.
2)
20inches L by 12 inches W by 30 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
6.
Borna European Square Fiberglass Planter:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
7 inches L by 7 inches W by 6.8 inches H.
2)
17 inches L by 17 inches W by 16.5 inches H.
3)
20.4 inches L by 20.4 inches W by 19.7 inches H.
b.
Color:
 
** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the ones not required. Over 50 Standard colors and custom finish options available.
 
1)
Cobalt Blue Gloss
2)
Gloss Red
3)
Matte Black
4)
Matte Charcoal
5)
Matte Dark Brown
6)
Matte White
7)
Silver
8)
Custom
B.
Square Steel Planters:
1.
Amesbury Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
24 inches L by 10 inches W by 32 inches H.
2)
36 inches L by 10 inches W by 32 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
2.
Montroy Cube Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
8 inches L by 8 inches W by 42 inches H.
2)
12 inches L by 12 inches W by 51 inches H.
3)
16 inches L by 16 inches W by 60 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
3.
Zanzibar Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches L by 12 inches W by 31 inches H.
2)
15 inches L by 15 inches W by 40 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
4.
Rove Steel Planter by Jay Scotts:
a.
Sizes: 16 inches L by 16 inches W by 20 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
5.
Miramas Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
12 inches L by 12 inches W by 32 inches H.
2)
16 inches L by 16 inches W by 38 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
C.
Square Steel Planters
1.
Montroy Cube Steel Planter by Jay Scotts:
a.
Sizes:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
16 inches L by 16 inches W by 16 inches H.
2)
20 inches L by 20 inches W by 20 inches H.
b.
Finish: Galvanized steel with a lacquer finish.
2.5
WOOD PLANTERS
A.
Wood Planters The Wooden planters do not have liners.
1.
Manhattan Wood Planter:
a.
Material:
b.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
5 inches L by 5 inches W by 5 inches H.
2)
6 inches L by 6 inches W by 6 inches H.
3)
7 inches L by 7 inches W by 7 inches H.
4)
7 inches L by 7 inches W by 14 inches H.
2.
Madison Wood Planter:
a.
Material:
b.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
5 inches L by 5 inches W by 7 inches H.
2)
6 inches L by 6 inches W by 8 inches H.
3)
7 inches L by 7 inches W by 9 inches H.
4)
7 inches L by 7 inches W by 16 inches H.
3.
Orinoco Wood Planter:
a.
Material:
b.
Size: 12 inches L by 18 inches W by 6 inches H.
4.
Cristoibal Wood Planter:
a.
Material:
b.
Size: 20 inches L by 20 inches W by 6 inches H.
5.
Cabimas Wood Planter:
a.
Material:
b.
Size: 8 inches L by 8 inches W by 0 inches H.
6.
Tovar Wood Planter:
a.
Material:
b.
Size: 30 inches L by 6 inches W by 8 inches H.
2.6
GARDEN PLANTERS AND ACCESORIES
A.
Fiberglass Garden Planters and Accessories
1.
White Sands Planter:
a.
Material:
b.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
1)
10 inches L by 10 inches W by 24 inches H.
2)
16 inches L by 16 inches W by 36 inches H.
2.
White Sands Bench
a.
Material:
b.
Size: 50 inches L by 20 inches W by 18 inches H.
3.
White Sands Dahlem Lantern Available in 4 Sizes:
a.
Material:
b.
Size:
 
** NOTE TO SPECIFIER ** Select one of the following size paragraphs and delete the ones not required.
 
c.
6 inches L by 6 inches W by 12 inches H.
d.
8 inches L by 8 inches W by 18 inches H.
e.
10 inches L by 10 inches W by 26 inches H.
f.
12 inches L by 12 inches W by 32 inches H.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until structures and conditions have been properly prepared.
B.
Examine structures and conditions for compliance with requirements for installation tolerances, true and level bearing surfaces, and other conditions affecting performance of the Work.
C.
Verify that substrates are stable and capable of supporting the weight of items covered under this section.
D.
Verify that substrates have been adequately prepared to securely anchor those items that will be surface-mounted.
E.
Proceed with installation only after unsatisfactory conditions have been corrected.
F.
Notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Surface mounting. Location and drilling of holes for inserts included. Anchor bolts and inserts provided by others.
C.
Level all products as needed with shims.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION