Download SECTION 12 93 00 SITE FURNISHINGS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 93 00
SITE FURNISHINGS
 
 
Copyright 2010 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Huntco Site Furnishings; site furnishings, benches, tables, chairs, receptacles, picnic benches, bollards.
This section is based on the products of Huntco Site Furnishings, which is located at:
P. O. Box 10385
Portland, OR 97296
Toll Free: 800-547-5909
Phone: 503-224-8700
Fax: 503-274-2055
Email: sales@huntco.com
Web: huntco.com
Huntco Site Furnishings is based in Portland, Oregon and has been manufacturing bike racks, benches and site furnishings for 30 years. Our success and longevity comes from the superior products we manufacture and distribute; the personalized attention we give to every customer, large or small; and our highly competitive pricing structure.
Huntco has always set the standard for quality and innovation in commercial bike racks. We've never been satisfied with the status quo and are constantly improving design and manufacturing techniques, as well as introducing new concepts and imaginative products, such as our most recent line of outdoor benches. All of our site furnishings are virtually weatherproof and vandal-proof and are backed by the famous Huntco warranty.
Huntco is proud to have customers in the industrial and retail sectors, local governments and civic organizations, schools and universities, transit systems and homeowners associations throughout the United States. All of our customers know that they can count on us for on-time delivery of high quality products at a fair price. We easily fulfill requests for unique bike racks, whether it's one of a kind or 50 new designs.
We appreciate the loyalty of our customers, established and new, and pledge to them that we will continue to provide the quality, service and innovation that sets us apart from the others. We look forward to at least 30 more years of serving you and successfully manufacturing the best bike racks, benches and site furnishings available.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
A.
Benches.
B.
Receptacles.
C.
Table and chairs.
D.
Picnic tables.
E.
Bollards.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 31 20 00 - Earth Moving.
B.
Section 33 40 00 - Storm Drainage Utilities.
C.
Section 32 13 13 - Concrete Paving.
D.
Section 12 93 43.13 - Site Seating.
E.
Section 32 90 00 - Planting.
F.
Section 03 30 00 - Cast-in-Place Concrete.
G.
Section 05 50 00 - Metal Fabrications.
H.
Section 07 91 26 - Joint Fillers.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American International (ASTM):
1.
ASTM A 53 - Standard Specification for Pipe, Steel, Black and Hot-Dipped, Zinc-Coated, Welded and Seamless.
2.
ASTM A 312 - Standard Specification for Seamless, Welded, and Heavily Cold Worked Austenitic Stainless Steel Pipes.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including full range of standard color selections.
C.
Shop Drawings: Indicate materials, dimensions, tolerances, welding, fasteners, hardware, mounting, finish, and accessories. Include manufacturer's installation instructions.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum five years experience in producing site furnishings of the type specified.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver all materials in their original sealed containers bearing manufacturer's name and identification of product.
B.
Do not store products in location with conditions outside manufacturer's absolute limits.
C.
Materials delivered to the site shall be examined for concealed damage or defects in shipping. Defects shall be noted and reported to the Owner's Representative in writing.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
Warranty: Manufacturer's standard warranty.
1.
Seller warranties to replace, or at seller's option, repair any product or part thereof which is found to be defective in material or workmanship for a period of one year from date buyer accepts products. All parts and labor required under warranty provisions shall be supplied free of charge.
2.
Transportation costs of returning the products to and from repair facility or costs involved with contractor personnel traveling to buyer's facility for the purpose of repairing products on site shall be borne by seller during 1 year warranty period.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Huntco Site Furnishings, which is located at: P. O. Box 10385; Portland, OR 97296; Toll Free Tel: 800-547-5909; Tel: 503-224-8700; Fax: 503-274-2055; Email: request info (sales@huntco.com); Web: www.huntco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Whether traditional or contemporary, all Huntco outdoor benches combine comfort and sensible functionality with versatile aesthetics. They are perfect as outdoor park benches or as site furnishings for other public places. Delete if not required.
 
2.2
BENCHES
A.
Benches:
 
** NOTE TO SPECIFIER ** Delete series not required.
 
1.
Series: As indicated on Drawings as manufactured by Huntco Site Furnishings.
2.
Series: Northwest Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
a.
Model: Northwest Series Benches, models as indicated on Drawings.
1)
Fabrication: 3 cast aluminum legs with wood slats.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
2)
Finishes: As indicated on Drawings.
3)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
4)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete wood types not required.
 
5)
Wood Type: As indicated on Drawings.
6)
Wood Type: Ipe.
7)
Wood Type: Cypress.
8)
Wood Type: Purple Heart.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
9)
Bench Lengths: ___________.
10)
Bench Lengths: Standard, 6 feet (1829 mm).
11)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
12)
Mounting: As indicated on Drawings.
13)
Mounting: Free standing.
14)
Mounting: Surface mount for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
b.
Model: McKenzie Benches.
1)
Fabrication: 3 inch (76 mm) x .120 inch (3 mm) tube.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
2)
Frame Materials: Stainless steel pipe ASTM A 312, Type 304, Schedule 40, #4 Satin finish.
3)
Frame Materials: Carbon steel, ASTM A 53.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
4)
Seat and Back: To match frame in metal type and finish.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
a)
Style: As indicated on Drawings.
b)
Style: 1/4 inch x 1-1/2 inch (6 mm x 39 mm) flat metal bars.
c)
Style: 1/4 inch (6 mm) thick metal seat.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
d)
Perforations: As indicated on Drawings.
e)
Perforations: None.
f)
Perforations: Diamond pattern.
g)
Perforations: Circle pattern.
h)
Perforations: Square pattern.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
5)
Bench Lengths: ___________.
6)
Bench Lengths: As indicated on Drawings.
7)
Bench Lengths: 6 feet (1829 mm).
8)
Bench Lengths: 8 feet (2438 mm).
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
9)
Back Style: As indicated on Drawings.
10)
Back Style: Straight Back style of top edge.
11)
Back Style: Curved Back style of top edge.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
12)
Mounting: As indicated on Drawings.
13)
Mounting: Embedded - 2 legs.
14)
Mounting: Surface, flanged for bolting to concrete - 3 legs.
15)
Mounting: Surface, flanged for bolting to concrete - 4 legs.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
c.
Model: Nehalem Benches.
1)
Fabrication:
a)
Frame: 2 inch x 2 inch (51 mm x 51 mm) rectangular tube.
b)
Back Rest: 1/4 inch x 1-1/2 (39 mm) flat metal bar with 1-1/2 inch (39 mm) spacing.
c)
Seat: 1 inch x 1 inch (25 mm x 25 mm) rectangular tubes with 3/4 inch (19 mm) spacing.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
2)
Frame Materials: Stainless steel ASTM A 312, Type 304, #4 Satin finish, pipe is Schedule 40.
3)
Frame Materials: Carbon steel, ASTM A 53, pipe is Schedule 40.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
4)
Bench Lengths: ___________.
5)
Bench Lengths: 6 feet (1829 mm).
6)
Bench Lengths: 8 feet (2438 mm).
7)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
8)
Mounting: As indicated on Drawings.
9)
Mounting: Embedded.
10)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
d.
Model: Rogue Benches.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
1)
Configurations: As indicated on Drawings.
2)
Configurations: With middle and side arm supports.
3)
Configurations: With side supports, without middle arm supports.
4)
Legs/Arm Supports: 1/2 inch x 1-1/2 inch (13 mm x 39 mm) flat metal bars.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
5)
Frame Materials: Stainless steel ASTM A 312, Type 304, #4 Satin finish, pipe is Schedule 40.
6)
Frame Materials: Carbon steel, ASTM A 53 Schedule 40.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
7)
Seat and Back: To match frame in metal type and finish.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
a)
Style: As indicated on Drawings.
b)
Style: 1/4 inch x 1-1/2 inch (6 mm x 39 mm) flat metal bars.
c)
Style: 1/4 inch (6 mm) thick metal seat.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
d)
Perforations: As indicated on Drawings.
e)
Perforations: None.
f)
Perforations: Diamond pattern.
g)
Perforations: Circle pattern.
h)
Perforations: Square pattern.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
8)
Bench Lengths: ___________.
9)
Bench Lengths: 6 feet (1829 mm).
10)
Bench Lengths: 8 feet (2438 mm).
11)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
12)
Mounting: As indicated on Drawings.
13)
Mounting: Embedded.
14)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
e.
Model: Santiam Benches.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
1)
Frame Materials: Stainless steel ASTM A 312, Type 304, #4 Satin finish, pipe is Schedule 40.
2)
Frame Materials: Carbon steel, 2 inch (51 mm) steel tube, ASTM A 53 Schedule 40.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Hot dipped galvanized.
c)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
d)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
3)
Seat: To match frame in metal type and finish.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
a)
Style: As indicated on Drawings.
b)
Style: 1/4 inch x 2 inch (6 mm x 51 mm) flat metal bars.
c)
Style: 1/4 inch (6 mm) thick metal seat.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
d)
Perforations: As indicated on Drawings.
e)
Perforations: None.
f)
Perforations: Diamond pattern.
g)
Perforations: Circle pattern.
h)
Perforations: Square pattern.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
4)
Bench Lengths: ___________.
5)
Bench Lengths: 4 feet (1219 mm).
6)
Bench Lengths: 6 feet (1829 mm).
7)
Bench Lengths: As indicated on Drawings.
8)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
f.
Model: Willamette Benches.
1)
Frame Fabrication: 1 inch (25 mm) square steel tube.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
2)
Configurations: As indicated on Drawings.
3)
Configurations: Backless seating.
4)
Configurations: Backless seating, with 1 inch (25 mm) square metal bar support, metal type, finish to match frame.
5)
Configurations: Seating with back.
6)
Configurations: Seating with back, with 1 inch (25 mm) square metal bar support, metal type, finish to match frame.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
7)
Frame Materials: Stainless steel ASTM A 312, Type 304, #4 Satin finish, pipe is Schedule 40.
8)
Frame Materials: Carbon steel, ASTM A 53 Schedule 40.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
9)
Seating Surface: As indicated on Drawings, to match frame in metal type and finish.
10)
Seating Surface: 1/4 inch x 1-1/2 inch (6 mm x 39 mm) flat metal bars, to match frame in metal type and finish.
11)
Seating Surface: 1/4 inch (6 mm) thick metal, to match frame in metal type and finish.
 
** NOTE TO SPECIFIER ** Not applicable to metal bar seat style. Delete perforations not required.
 
a)
Perforations: As indicated on Drawings.
b)
Perforations: None.
c)
Perforations: Diamond pattern.
d)
Perforations: Circle pattern.
e)
Perforations: Square pattern.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
12)
Bench Lengths: ___________.
13)
Bench Lengths: 6 feet (1829 mm).
14)
Bench Lengths: 8 feet (2438 mm).
15)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
16)
Mounting: As indicated on Drawings.
17)
Mounting: Embedded.
18)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
g.
Model: The Clackamas Benches.
1)
Frame Fabrication: 2 inch (51 mm) diameter steel tube.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
2)
Seat and Back: 3/16 inch (4.7 mm) perforated steel plate, to match frame in metal type and finish.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
a)
Style: As indicated on Drawings.
b)
Style: 1/4 inch x 1-1/2 inch (6 mm x 39 mm) flat metal bars.
c)
Style: 1/4 inch (6 mm) thick metal seat.
 
** NOTE TO SPECIFIER ** Delete perforations not required.
 
d)
Perforations: As indicated on Drawings.
e)
Perforations: None.
f)
Perforations: Diamond pattern.
g)
Perforations: Circle pattern.
h)
Perforations: Square pattern.
 
** NOTE TO SPECIFIER ** Delete arm rests if not required.
 
3)
Arm Rests: Material, finish to match frame.
4)
Arm Rests: None.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
5)
Bench Lengths: ___________.
6)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
7)
Mounting: As indicated on Drawings.
8)
Mounting: Embedded.
9)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
h.
Model: The Columbia Benches.
1)
Materials: Schedule 40 all steel construction.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
2)
Bench Lengths: ___________.
3)
Bench Lengths: 72-1/2 inches (1842 mm).
4)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
5)
Mounting: As indicated on Drawings.
6)
Mounting: Free-standing.
7)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
i.
Model: The Kalama Benches.
1)
Materials: Schedule 40 all steel construction.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete arm rests if not required.
 
2)
Arm Rests: Material, finish to match frame.
3)
Arm Rests: None.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
4)
Bench Lengths: ___________.
5)
Bench Lengths: 72-1/2 inches (1842 mm).
6)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
7)
Mounting: As indicated on Drawings.
8)
Mounting: In-ground mounting.
9)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete series if not required.
 
3.
Series: Contemporary Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
a.
Model: Contemporary Series Benches, as indicated on Drawings.
b.
Model: Hinge Benches.
1)
Fabrication:
a)
Frame: 2-3/8 inches (7.5 mm) OD Schedule 40 steel pipe.
b)
Seats: 1/4 inch (6 mm) steel plate.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
2)
Bench Lengths: ___________.
3)
Bench Lengths: 6 feet (1829 mm).
4)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
5)
Mounting: As indicated on Drawings.
6)
Mounting: Embedded.
7)
Mounting: Freestanding.
8)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
9)
Frame Materials: Stainless steel ASTM A 312, Type 304, #4 Satin finish, pipe is Schedule 40.
10)
Frame Materials: Carbon steel, ASTM A 53 Schedule 40.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
11)
Bench Lengths: ___________.
12)
Bench Lengths: 6 feet (1829 mm).
13)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
14)
Mounting: As indicated on Drawings.
15)
Mounting: Embedded.
16)
Mounting: Freestanding.
17)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
c.
Model: Wave Benches.
1)
Fabrication:
a)
Base Frame: 2 inches x .120 inch (51 mm x 3 mm) wall steel tubing.
b)
Seat Top: 1/2 inch (13 mm) steel plate.
c)
Joints: Full welds ground smooth where visible.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
2)
Mounting: As indicated on Drawings.
3)
Mounting: In-ground mount.
4)
Mounting: Freestanding.
5)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
6)
Frame Materials: Stainless steel ASTM A 312, Type 304, #4 Satin finish, pipe is Schedule 40.
7)
Frame Materials: Carbon steel, ASTM A 53 Schedule 40.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
4.
Series: Ecogenic Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
a.
Model: Ecogenic Series Benches, as indicated on Drawings.
b.
Model: Nova Benches.
 
** NOTE TO SPECIFIER ** Recycled milk containers are purified into 100 percent high-density polyethylene. Color is molded all the way through the plastic, eliminating any concerns about fading.
 
1)
Frame Materials: 2.5 inch x .38 inch (63.5 mm x 9.6 mm) steel flat bars.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Hot dipped galvanized.
c)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
d)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
2)
Slat Materials: Solid round-edged recycled plastic slats, nominal 2 inch x 4 inch (3.37 inch x 1.50 inch, 85.6 mm x 39 mm).
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
UV Stabilized Colors: As indicated on Drawings.
b)
UV Stabilized Colors: Sand.
c)
UV Stabilized Colors: Weathered Wood.
d)
UV Stabilized Colors: Cedar.
e)
UV Stabilized Colors: Light Gray.
f)
UV Stabilized Colors: Woodland Green.
g)
UV Stabilized Colors: Redwood.
h)
UV Stabilized Colors: Slate Gray.
i)
UV Stabilized Colors: Black.
j)
UV Stabilized Colors: Blue.
k)
UV Stabilized Colors: Red.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3)
Configurations: As indicated on Drawings.
4)
Configurations: Backless seating.
5)
Configurations: Seating with back.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
6)
Bench Lengths: ___________.
7)
Bench Lengths: 6 feet (1829 mm).
8)
Bench Lengths: As indicated on Drawings.
9)
This material is used with galvanized steel flat bar that can be powder coated to create furnishings that are both colorful and contribute to the preservation of our natural resources.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
10)
Mounting: As indicated on Drawings.
11)
Mounting: Freestanding.
12)
Mounting: Surface, flanged for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
c.
Model: Kingsey Benches.
1)
Frame Materials: Cast aluminum frame.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Black powder coat.
c)
Finishes: Metallic charcoal powder coat.
2)
Slat Materials: Re-plast lumber.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
Colors: As indicated on Drawings.
b)
Colors: Grey.
c)
Colors: Brown.
d)
Colors: Green.
e)
Colors: Sand.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3)
Configurations: As indicated on Drawings.
4)
Configurations: Backless seating.
5)
Configurations: Seating with back.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
6)
Bench Lengths: ___________.
7)
Bench Lengths: 6 feet (1829 mm).
8)
Bench Lengths: As indicated on Drawings.
9)
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
d.
Model: Cascades Benches.
1)
Frame Materials: Cast aluminum.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a)
Finishes: As indicated on Drawings.
b)
Finishes: Black powder coat.
c)
Finishes: Metallic charcoal powder coat.
2)
Slat Materials: Re-plast lumber.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
Colors: As indicated on Drawings.
b)
Colors: Grey.
c)
Colors: Brown.
d)
Colors: Green.
e)
Colors: Sand.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3)
Configurations: As indicated on Drawings.
4)
Configurations: Backless seating.
5)
Configurations: Seating with back.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
6)
Bench Lengths: ___________.
7)
Bench Lengths: 6 feet (1829 mm).
8)
Bench Lengths: As indicated on Drawings.
9)
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
e.
Model: Parker Benches.
1)
Frame Materials: Steel coated with InfiniGuard Professional anti-corrosion system.
2)
Slat Materials: UltraPlast recycled plastic, nominal 2 inch x 4 inch (37 mm x 86 mm), and nominal 2 inches x 6 inches (37 mm x 137 mm) slats, bullnose profile.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
Colors: As indicated on Drawings.
b)
Colors: Grey.
c)
Colors: Brown.
d)
Colors: Sand.
 
** NOTE TO SPECIFIER ** Delete arm rests if not required.
 
3)
Arm Rests: Material, finish to match frame.
4)
Arm Rests: None.
5)
Hardware: Cameleon hardware.
6)
Anchors: Standard, stainless steel anchors.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
7)
Bench Lengths: ___________.
8)
Bench Lengths: 5 feet (1524 mm).
9)
Bench Lengths: As indicated on Drawings.
10)
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
f.
Model: Modena Benches.
1)
Frame Materials: Steel coated with InfiniGuard Professional anti-corrosion system.
2)
Slat Materials: UltraPlast recycled plastic, nominal 2 inch x 4 inch (37 mm x 86 mm) slats, bullnose profile.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
Colors: As indicated on Drawings.
b)
Colors: Grey.
c)
Colors: Brown.
d)
Colors: Sand.
3)
Hardware: Cameleon hardware.
4)
Anchors: Standard, stainless steel anchors.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
5)
Bench Lengths: ___________.
6)
Bench Lengths: 5 feet (1524 mm).
7)
Bench Lengths: As indicated on Drawings.
8)
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
g.
Model: The Contour Benches.
1)
Frame Materials: Steel coated with InfiniGuard Professional anti-corrosion system, black powder coating.
2)
Slat Materials: UltraPlast recycled plastic, nominal 2 inch x 4 inch (37 mm x 86 mm), and nominal 2 inches x 6 inches (37 mm x 137 mm) slats, bullnose profile.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
Colors: As indicated on Drawings.
b)
Colors: Grey.
c)
Colors: Brown.
d)
Colors: Green.
e)
Colors: Sand.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3)
Configurations: As indicated on Drawings.
4)
Configurations: Backless seating.
5)
Configurations: Seating with back.
 
** NOTE TO SPECIFIER ** Delete arm rests if not required.
 
6)
Arm Rests: Material, finish to match frame.
7)
Arm Rests: None.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
8)
Mounting: As indicated on Drawings.
9)
Mounting: In-ground.
10)
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
11)
Bench Lengths: ___________.
12)
Bench Lengths: 5 feet (1524 mm).
13)
Bench Lengths: 8 feet (2438 mm)
14)
Bench Lengths: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete model if not required.
 
h.
Model: Victorian Benches.
1)
Frame Materials: Cast aluminum, black powder coating.
2)
Slat Materials: Re-plast lumber.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
Colors: As indicated on Drawings.
b)
Colors: Grey.
c)
Colors: Brown.
d)
Colors: Green.
e)
Colors: Sand.
 
** NOTE TO SPECIFIER ** Delete configuration not required.
 
3)
Configurations: As indicated on Drawings.
4)
Configurations: Backless seating.
5)
Configurations: Seating with back.
6)
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
TABLE AND CHAIRS
A.
Site Furnishings:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Although futuristic and almost whimsical-looking, these Huntco seats are very comfortable because of the raised center and slight bounce. Delete if not required.
 
2.
Model: Contemporary Series Spring Seats and Tables as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Stainless steel, #4 finish.
b.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As indicated on Drawings.
2)
Finishes: Hot dipped galvanized.
3)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
4)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
c.
Table Framing: 2 inch (51 mm) metal tubing.
d.
Seats: 1/2 inch (13 mm) metal plate.
e.
Seat Top: 1/2 inch (13 mm) metal plate.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
f.
Mounting: As indicated on Drawings.
g.
Mounting: Freestanding.
h.
Mounting: Surface mounting for bolting to concrete.
 
** NOTE TO SPECIFIER ** This round picnic table with attached seats combines ultimate durability and unique design. Configuration can be wheel chair accessible if the drawings indicate a three seat unit. Delete if not required.
 
3.
Model: Paulina Tables and Chairs as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete assembly not required.
 
a.
Materials: Schedule 40, 4 inch (102 mm) and 2 inch (51 mm) square steel tube construction with .75 inch (19 mm) solid steel round bars. Seats and supports are 1-5/8 inch x 1/4 inch (41 mm x 6 mm), 3/8 inch x 3/4 inch (9.5 mm x 19 mm) and 3/8 inch x 2 inch (9.5 mm x 51 mm) steel flat bar. Table top is 14 gauge steel table top.
b.
Assembly: Fully factory welded.
c.
Assembly: Knock down version and can be wheel chair accessible when specifying a three seat unit.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Model: Applegate Tables and Chairs as manufactured by Huntco Site Furnishings.
a.
Construction: Steel flat bar, steel square tubing, steel plate and steel pipe with full round endcaps.
b.
Mounting: Surface mounting for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
c.
Finishes: As indicated on Drawings.
d.
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
e.
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
5.
Model: Williamette Tables and Chairs as manufactured by Huntco Site Furnishings.
a.
Frame Materials: Schedule 40 square steel tube, round tube, solid steel round bar, steel flat bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
2)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
b.
Mounting: Surface mounting for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Model: Parker Tables as manufactured by Huntco Site Furnishings.
a.
Frame Materials: Steel coated with InfiniGuard Professional anti-corrosion system.
b.
Slat Materials: UltraPlast recycled plastic, nominal 2 inch x 4 inch (37 mm x 86 mm), and nominal 2 inches x 6 inches (37 mm x 137 mm) slats, bullnose profile.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
1)
Colors: As indicated on Drawings.
2)
Colors: Grey.
3)
Colors: Brown.
4)
Colors: Sand.
c.
Hardware: Cameleon hardware.
d.
Anchors: Standard, stainless steel anchors.
e.
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
PICNIC TABLES
A.
Picnic Tables: Park Series Picnic Tables with integral benches as manufactured by Huntco Site Furnishings.
1.
Frames and Supports: Steel construction, using 2-3/8 inch ( mm) and 1.5 inch (39 mm) schedule 40 steel tubes and 3 inch (76 mm) schedule 40 steel flat bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Finishes: As indicated on Drawings.
b.
Finishes: Hot dipped galvanized.
c.
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
d.
Table and Bench Slats: 2 inches x 8 inches (51 mm x 203 mm).
 
** NOTE TO SPECIFIER ** Delete lat materials not required.
 
1)
Slat Materials: As indicated on Drawings.
2)
Slat Materials: Wood.
 
** NOTE TO SPECIFIER ** Delete wood types not required.
 
a)
Wood Type: As indicated on Drawings.
b)
Wood Type: Ipe.
c)
Wood Type: Douglas fir.
d)
Wood Type: Mahogany.
3)
Slat Materials: Re-plast lumber, high-density polyethylene.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a)
Colors: As indicated on Drawings.
b)
Colors: Grey.
c)
Colors: Brown.
d)
Colors: Green.
e)
Colors: Sand.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom length or delete line as applicable. Delete bench length not required.
 
e.
Table/Bench Lengths: ___________.
f.
Table/Bench Lengths: 6 feet (1829 mm).
g.
Table/Bench Lengths: As indicated on Drawings.
h.
Mounting: Free standing.
 
** NOTE TO SPECIFIER ** Custom laser cut logos or insignia makes a trash receptacle that is specific to its location. Consult with manufacturer for details. Delete if not required.
 
2.5
RECEPTACLES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Receptacles: Series, models as indicated on Drawings as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Receptacles: Wenatchee Series trash receptacle as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model: As indicated on Drawings
2.
Model: Trash receptacle.
3.
Model: Trash receptacle with door.
4.
Description: 4 inch (102 mm) flared top, tapers to barrel, constructed of flat metal bar and solid round metal bar; with removable plastic liner.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
5.
Materials: As indicated on Drawings
6.
Materials: Stainless steel, #4 finish.
7.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Finishes: As indicated on Drawings.
b.
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c.
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Capacity dictates overall dimensions of receptacle. Delete capacity not required.
 
8.
Capacity: As indicated on Drawings.
9.
Capacity: 26 gallons (98 L).
10.
Capacity: 32 gallons (121 L).
11.
Capacity: 36 gallons (136 L).
 
** NOTE TO SPECIFIER ** Delete Lid Styles not required.
 
12.
Lid Style: As indicated on Drawings
13.
Lid Style: Flat top.
14.
Lid Style: Dome top.
15.
Lid Style: Ash/dome top.
 
** NOTE TO SPECIFIER ** Capacity dictates overall dimensions of receptacle. Delete capacity not required.
 
16.
Locking: As indicated on Drawings
17.
Locking: Latching.
18.
Locking: Keyed lock.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Receptacles: Wenatchee Series ash urn as manufactured by Huntco Site Furnishings.
1.
Description: Welded construction and spun aluminum ash pan.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
2.
Materials: As indicated on Drawings
3.
Materials: Stainless steel, #4 finish.
4.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Finishes: As indicated on Drawings.
b.
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c.
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Receptacles: Chetco Series as manufactured by Huntco Site Furnishings.
1.
Description: Perforated metal, cylindrical.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
2.
Materials: As indicated on Drawings.
3.
Materials: Stainless steel, #4 finish.
4.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Finishes: As indicated on Drawings.
b.
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
c.
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Capacity dictates overall dimensions of receptacle. Delete capacity not required.
 
5.
Capacity: As indicated on Drawings.
6.
Capacity: 32 gallons (121 L).
7.
Capacity: 36 gallons (136 L).
 
** NOTE TO SPECIFIER ** Delete Lid Styles not required.
 
8.
Lid Style: As indicated on Drawings
9.
Lid Style: Flat top.
10.
Lid Style: Dome top.
11.
Lid Style: Ash/dome top.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Receptacles: Quinault Series as manufactured by Huntco Site Furnishings.
1.
Description: Steel, with raised lid secured to container by steel cable. Adjustable feet stabilize container on uneven surfaces.
 
** NOTE TO SPECIFIER ** An anchor bolt can be installed through the bottom of the frame.
 
2.
Mounting: As indicated on Drawings
3.
Finishes: Black, Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Capacity dictates overall dimensions of receptacle. Delete capacity not required.
 
4.
Capacity: As indicated on Drawings.
5.
Capacity: 20 gallons (76 L).
6.
Capacity: 32 gallons (121 L).
 
** NOTE TO SPECIFIER ** Delete Lid Styles not required.
 
7.
Lid Style: As indicated on Drawings
8.
Lid Style: Flat top.
9.
Lid Style: Dome top.
10.
Lid Style: Ash/dome top.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
F.
Receptacles: Sherwood Series as manufactured by Huntco Site Furnishings.
1.
Construction: Perforated steel sheet and solid steel sheet with removable plastic liners.
2.
Capacity: 32 gallons (121 L).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
3.
Finishes: As indicated on Drawings.
4.
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a.
Colors: ___________.
b.
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete Lid Styles not required.
 
5.
Lid Style: As indicated on Drawings
6.
Lid Style: Flat top.
7.
Lid Style: Dome top.
8.
Lid Style: Hinged.
9.
Lid Style: Ash/dome top.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
10.
Mounting: As indicated on Drawings.
11.
Mounting: In-ground.
12.
Mounting: Surface mounting for bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
G.
Receptacles: Wydman Collection as manufactured by Huntco Site Furnishings.
1.
Description: Flat bar steel, anchor kit, black plastic liner.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
2.
Model: As indicated on Drawings.
3.
Model: WC2400.
4.
Model: WC3600.
 
** NOTE TO SPECIFIER ** Available at no extra charge. Delete if not required.
 
5.
Lid Attachment: Lid cable.
 
** NOTE TO SPECIFIER ** Delete Lid Styles not required.
 
6.
Lid Style: As indicated on Drawings.
7.
Lid Style: Flat top.
8.
Lid Style: Dome top.
9.
Lid Style: Ash urn.
10.
Lid Style: Rain cap.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
11.
Finishes: As indicated on Drawings.
12.
Finishes: Powder-coated, black.
13.
Finishes: Powder-coated, brown.
14.
Finishes: Powder-coated, green.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
H.
Receptacles: Avenue Series as manufactured by Huntco Site Furnishings.
1.
Description: Steel mesh detailing, wide vertical rails, with adjustable leg leveler to provide stability on uneven surfaces. Retainer bands hold poly-bag securely inside 23 gallon (87 L) leakproof rigid plastic liner.
2.
Vertical Rails: Fire-safe steel "C" channels.
3.
Lid Attachment: Lid cable.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
4.
Finishes: As indicated on Drawings.
5.
Finishes: Hot dipped galvanized.
6.
Finishes: Uni-Koat powder coated finish.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a.
Colors: ___________.
b.
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
I.
Receptacles: Cascades Series as manufactured by Huntco Site Furnishings.
1.
Frame Materials: Cast aluminum.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
a.
Finishes: As indicated on Drawings.
b.
Finishes: Black powder coat.
c.
Finishes: Metallic charcoal powder coat.
2.
Slat Materials: Re-plast lumber.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Colors: As indicated on Drawings.
b.
Colors: Grey.
c.
Colors: Brown.
d.
Colors: Green.
e.
Colors: Sand.
3.
Mounting: Surface mounting.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
J.
Receptacles: Park Series as manufactured by Huntco Site Furnishings.
1.
Lid: Funnel type, steel with a black powder coat finish, 16 gauge thickness.
2.
Slat Materials: Re-plast lumber.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Colors: As indicated on Drawings.
b.
Colors: Grey.
c.
Colors: Brown.
d.
Colors: Green.
e.
Colors: Sand.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
K.
Receptacles: Americana Series as manufactured by Huntco Site Furnishings.
1.
Description: 1 inch x 3/8 inch (25 mm x 9.5 mm) welded steel slats over steel body with removable rigid plastic liner.
2.
Compliance: Meets ADA Reach Range Requirement.
3.
Finish: Black, powder coated.
4.
Capacity: 24 gallon (91 L) capacity steel litter receptacle designed for outdoor use.
5.
Mounting: Adjustable leg levelers for uneven surfaces.
6.
Lid: Lift-off, cable secured, vandal-resistant funnel lid channels trash.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
L.
Receptacles: Architek Series as manufactured by Huntco Site Furnishings.
1.
Description: Galvanized steel trash receptacle, with durable powder coated finish.
2.
Finishes: Uni-Koat powder coated finish.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a.
Colors: ___________.
b.
Colors: As indicated on Drawings.
3.
Capacity: 7 gallon (26.5 L) rigid plastic liner works to eliminate germs and odors.
4.
Mounting: Adjustable leg levelers for uneven surfaces.
5.
Lid: Removable.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
M.
Receptacles: Infinity Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete panels not required.
 
1.
Panels: As indicated on Drawings.
2.
Panels: Perforated.
 
** NOTE TO SPECIFIER ** Fill in blank below with perforation style from manufacturer's literature or delete line as applicable. Delete perforation options not required.
 
a.
Perforations: ___________.
b.
Perforations: As indicated on Drawings.
3.
Panels: Solid.
4.
Base: ABS resin base will not scratch surfaces or leave rust stains.
5.
Liner Strap: Designed to keep bag securely attached.
6.
Finish: Automotive paint finish.
 
** NOTE TO SPECIFIER ** Over 150 custom panel color options available. Custom imprinting also available. Custom options have extended lead times and require a minimum order. Visit www.rubbermaidinfinity.com to view all colors and customize your own Infinity. Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a.
Colors: ___________.
b.
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
N.
Receptacles: Landmark Security Series as manufactured by Huntco Site Furnishings.
1.
Description: Total visibility to contents for improved security.
2.
Compliance: Department of Homeland Security Directive SD RAILPAX-04-01.
3.
Construction: Chemical resistant, engineered polymer.
4.
Lid: Locking dome top and bolt down capability.
5.
Liner Strap: Poly-liner, designed to keep bag securely attached.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
O.
Receptacles: Classic Series as manufactured by Huntco Site Furnishings.
1.
Location of Manufacture: United States.
2.
Mounting: Adjustable leg levelers for uneven surfaces.
3.
Lid: Cable secured.
4.
Retainer Bands: Dual bands secure bags.
5.
Capacity: 25 gallon (94 L) rigid plastic liner.
6.
Finishes: Uni-Koat powder coated finish.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
a.
Colors: As indicated on Drawings.
b.
Colors: Silver Metallic.
c.
Colors: Black.
d.
Colors: Hammertone Gray.
e.
Colors: Hammertone Bronze.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
P.
Receptacles: Yaquina Series as manufactured by Huntco Site Furnishings.
1.
Capacity: 32 gallons (121 L).
2.
Construction: Flat iron bar steel and solid round bar steel.
 
** NOTE TO SPECIFIER ** Delete Lid Styles not required.
 
3.
Lid Style: As indicated on Drawings.
4.
Lid Style: Flat top.
5.
Lid Style: Dome top.
6.
Lid Style: Ash urn.
7.
Mounting: Surface mount
8.
Finishes: As indicated on Drawings.
9.
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a.
Colors: ___________.
b.
Colors: As indicated on Drawings.
10.
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a.
Colors: ___________.
b.
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
BOLLARDS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Bicycle Rack Bollards:
 
** NOTE TO SPECIFIER ** Delete series not required.
 
1.
Series: Circle Racks Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
a.
Model: As indicated on the Drawings.
b.
Model: Half Circle, 36 inches (91.4 cm) high, 14.5 inches (36.3 cm) wide, single bicycle capacity.
c.
Model: Full Circle, 36 inches (91,4 cm) high, 24.5 inches (62.2 cm) wide, 2 bicycle capacity.
 
** NOTE TO SPECIFIER ** Delete materials, construction not required.
 
d.
Materials, Construction: Steel, ASTM A 53 Schedule 40 steel main post 4-1/2 inches (11.4 cm) OD 4 inches 10.2 cm) ID Schedule 40 steel pipe, with domed top. Half circle components are 1 inch (2.5 cm) diameter steel bar, welded to main post.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As indicated on Drawings.
2)
Finishes: Hot dipped galvanized.
3)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
4)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
e.
Materials, Construction: Welded T304 stainless steel with domed top on main post.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
f.
Mounting: As indicated on Drawings.
g.
Mounting: Freestanding.
h.
Mounting: Embedded.
i.
Mounting: Surface flanged for bolting to concrete.
j.
Mounting: Surface flanged with flange covers.
k.
Height: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Good looking, adaptable and strong. Custom sizing available, contact manufacturer for details. Delete if not required.
 
2.
Series: Key Racks Series Bollards as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials, construction not required.
 
a.
Materials, Construction: Steel, ASTM A 53 Schedule 40 steel main post 4-1/2 inches (11.4 cm) OD 4 inches 10.2 cm) ID Schedule 40 steel pipe, with domed top.
 
** NOTE TO SPECIFIER ** Delete locking loop not required.
 
1)
Locking Loops: 1-5/16 inch (33 mm) diameter steel bars for securing bikes.
2)
Locking Loops, 1-5/8-inch OD, (41 mm) 0.140-inch wall, Schedule 40 steel pipe
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
3)
Finishes: As indicated on Drawings.
4)
Finishes: Hot dipped galvanized.
5)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
6)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
b.
Materials, Construction: Welded T304 stainless steel with domed top on main post.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: As indicated on Drawings.
d.
Mounting: Freestanding.
e.
Mounting: Embedded.
f.
Mounting: Surface flanged for bolting to concrete.
g.
Mounting: Surface flanged with flange covers.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
h.
Bicycle Capacity: As indicated on Drawings.
i.
Bicycle Capacity: 8.
j.
Bicycle Capacity: 10.
k.
Bicycle Capacity: 12.
l.
Height: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Huntco Bollards are available in a variety of sizes and shapes and give the ultimate protection for gas pumps, buildings and pathways. They're perfect for posts for chain barriers. Delete if not required.
 
B.
Bollards:
 
** NOTE TO SPECIFIER ** Delete bollard styles not required.
 
1.
Bollard Styles: Styles as manufactured by Huntco Site Furnishings as indicated on Drawings.
2.
Bollard Styles: Round Bollards as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete models not required.
 
a.
Model: As indicated on Drawings.
b.
Model: 6-Inch Round Bollards.
c.
Model: 6-Inch Reveal Round Bollards.
d.
Model: 4-Inch Round Bollards.
e.
Model: 4-Inch Reveal Round Bollards.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
f.
Materials: Stainless steel ASTM A 312, Type 304, #4 Satin finish, pipe is Schedule 40.
g.
Materials: ASTM A53 schedule 40 steel pipe.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As indicated on Drawings.
2)
Finishes: Hot dipped galvanized.
3)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
4)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
h.
Mounting: As indicated on Drawings.
i.
Mounting: In-ground.
j.
Mounting: Surface mount.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom height or delete line as applicable. Delete height not required.
 
k.
Above Ground Height: __________.
l.
Above Ground Height: As indicated on Drawings.
m.
Above Ground Height: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Delete caps not required.
 
n.
Caps: As indicated on Drawings.
o.
Caps: Domed, factory welded.
p.
Caps: Domed, for field assembly, left off for filling with concrete.
q.
Caps: Custom caps as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete style if not required.
 
3.
Bollard Styles: 5-Inch Square Bollards as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete Materials not required.
 
a.
Materials: Stainless steel, #4 Satin finish.
b.
Materials: ASTM A500 steel pipe.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As indicated on Drawings.
2)
Finishes: Hot dipped galvanized.
3)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
4)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 10-12 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
a)
Colors: ___________.
b)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: As indicated on Drawings.
d.
Mounting: In-ground.
e.
Mounting: Surface mount.
 
** NOTE TO SPECIFIER ** Fill in blank below with custom height or delete line as applicable. Delete height not required.
 
f.
Above Ground Height: __________.
g.
Above Ground Height: As indicated on Drawings.
h.
Above Ground Height: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Delete caps not required.
 
i.
Caps: As indicated on Drawings.
j.
Caps: Factory welded.
k.
Caps: For field assembly, left off for filling with concrete.
l.
Caps: Custom caps as indicated on Drawings.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine substrates upon which site furnishings will be installed. Verify that surfaces are clean, flat and level within manufacturer's recommended installation tolerances.
B.
If preparation is the responsibility of another installer, notify Architect of deviations from manufacturer's recommended installation tolerances and conditions.
C.
Do not proceed with installation until substrates have been properly prepared and deviations are corrected.
D.
Commencement of installation constitutes acceptance of conditions.
3.2
INSTALLATION
A.
Install site furnishings in accordance with manufacturer's installation instructions.
B.
Install site furnishings level, plumb, square, accurately aligned, correctly located per drawings, and without warp.
C.
Mounting: Hardware and fasteners in accordance with manufacturer's instructions
 
** NOTE TO SPECIFIER ** Delete options not required for project.
 
1.
For Site Furnishings with Embedded Mounting: Direct embedment of site furnishings to be minimum of 10-1/2 inches (267 mm) in concrete in accordance with manufacturer's instructions.
2.
For Surface Flange Mounting Site Furnishings: Anchor site furnishings securely in place with 1/2 inch x 4 inch (13 mm x 102 mm) anchor bolts through flange holes.
3.
For Free Standing Site Furnishings: Site furnishings to stand freely. Place in accordance with Drawings.
3.3
CLEANING AND PROTECTION
A.
Clean in accordance with manufacturer's recommendations.
B.
Protect installed products until completion of project.
C.
Touch-up, repair or replace damaged products and finishes in accordance with manufacturer's instructions before Substantial Completion.
END OF SECTION