Download SECTION 12 93 00 SITE FURNISHINGS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 93 00
SITE FURNISHINGS
 
 
Copyright 2014 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Premier Polysteel; commercial outdoor furniture.
This section is based on the products of Premier Polysteel, which is located at:
305 Enterprise Dr.
Northwood, IA 50459
Toll Free Tel: 877-746-3826
Tel: 641-324-2750
Fax: 641-324-2750
Email: request info (sales@premierpolysteel.com)
Web: premierpolysteel.com
[ Click Here ] for additional information.
Premier Polysteel products include lines of benches, picnic tables, trash receptacles, bike racks, planters, patio furniture and more. We have a process of continual improvement and are always adding new products.
The chief advantages of Premier Polysteel outdoor furniture is its quality, the durability of the completely plastisol coated heavy duty steel and our customer service. We have approximately 30 employees and are located in Northwood, Iowa, not far from the intersection of Interstate 35 and Interstate 90.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Site furnishings of the following types:
1.
Outdoor benches.
2.
Outdoor tables.
3.
Outdoor children's tables.
4.
Patio furniture.
5.
Swings.
6.
Outdoor receptacles.
7.
Outdoor planters.
8.
Outdoor bike racks.
9.
Tree grates and tree guards.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 03 30 00 - Cast-in-Place Concrete.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM D412 - Standard Test Methods for Vulcanized Rubber and Thermoplastic Elastomers - Tension.
B.
ASTM D624 - Standard Test Method for Tear Strength of Conventional Vulcanized Rubber and Thermoplastic Elastomers.
C.
ASTM D2240 - Standard Test Method for Rubber Property - Durometer Hardness.
D.
Federal Motor Vehicle Safety Standards (FMVSS) 302 - Flammability of Materials Used In The Occupant Compartments Of Motor Vehicles.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Detail drawings.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Modify mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer warrants products for fifteen years from date of purchase by original user. Unit shall be used according to designed purpose and that failure is not caused by misuse, neglect, accident, or improper maintenance. Manufacturer will repair or replace on a prorated basis all parts which fail aforesaid. All freight and installation charges are to be paid by user.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Premier Polysteel, which is located at: 305 Enterprise Dr. ; Northwood, IA 50459; Toll Free Tel: 877-746-3826; Tel: 641-324-2750; Fax: 641-324-2750; Email: request info (sales@premierpolysteel.com); Web: premierpolysteel.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Plastic coated steel benches feature a variety of styles and mounting options. We can easily add letters, names, or a brass memorial plate to the seat back. Premier Polysteel benches are sturdy so there is no sagging in the middle. As with all our products, the steel benches are completely coated with UV stable, mold and mildew resistant plastisol (PVC). The plastisol we use is compliant with worldwide standards. Our products will last for years in any climate and will be an attractive addition to any location. Closed frames make it impossible for insects to hide nests or hives. Delete if not required.
 
2.2
OUTDOOR BENCHES
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Champion Style Plastic Coated Steel Benches as manufactured by Premier Polysteel.
1.
Seat width shall be 10 inches (254 mm).
 
** NOTE TO SPECIFIER ** Delete style not required.
 
2.
Style: Bench seat with back.
3.
Style: Bench seat without back.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
4.
Surface Material: Plastic coated perforated steel.
5.
Surface Material: Plastic coated expanded metal.
 
** NOTE TO SPECIFIER ** Wall mount and surface mount do not come with anchoring hardware. Delete mounting not required.
 
6.
Mounting: Free standing.
7.
Mounting: Surface mount.
8.
Mounting: Wall mount. - Available in bench without back only.
9.
Mounting: Direct burial.
 
** NOTE TO SPECIFIER ** Delete lengths not required.
 
10.
Length: 4 feet (1219 mm).
11.
Length: 6 feet (1829 mm).
12.
Length: 8 feet (2438 mm).
13.
Length: 10 feet (3048 mm).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
14.
Color: Hunter Green.
15.
Color: Purple.
16.
Color: Brown.
17.
Color: Yellow.
18.
Color: Burgundy.
19.
Color: Gray.
20.
Color: Evergreen.
21.
Color: Red.
22.
Color: Blue.
23.
Color: Ivory.
24.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Champion Supreme Style Plastic Coated Steel Benches as manufactured by Premier Polysteel.
1.
Seat width shall be 15 inches (381 mm).
 
** NOTE TO SPECIFIER ** Delete style not required.
 
2.
Style: Bench seat with back.
3.
Style: Bench seat without back.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
4.
Surface Material: Plastic coated perforated steel.
5.
Surface Material: Plastic coated expanded metal.
 
** NOTE TO SPECIFIER** Surface Mount does not come with anchoring hardware. Delete mounting not required.
 
6.
Mounting: Free standing.
7.
Mounting: Surface mount.
8.
Mounting: Direct burial.
 
** NOTE TO SPECIFIER ** Delete length not required.
 
9.
Length: 4 feet (1219 mm).
10.
Length: 6 feet (1829 mm).
11.
Length: 8 feet (2438 mm).
12.
Length: 10 feet (3048 mm).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
13.
Color: Hunter Green.
14.
Color: Purple.
15.
Color: Brown.
16.
Color: Yellow.
17.
Color: Burgundy.
18.
Color: Gray.
19.
Color: Evergreen.
20.
Color: Red.
21.
Color: Blue.
22.
Color: Ivory.
23.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Grand Contour Style Plastic Coated Steel Benches as manufactured by Premier Polysteel.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Style: A smooth, curved flat seat with no back.
2.
Style: A smooth, curved continuous seat with back.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
3.
Surface Material: Plastic coated perforated steel.
4.
Surface Material: Plastic coated expanded metal.
5.
Surface Material: Plastic coated welded rod metal.
6.
Surface Material: Plastic coated laser cut steel.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
7.
Mounting: Free standing.
8.
Mounting: Surface mount.
9.
Mounting: Direct burial.
 
** NOTE TO SPECIFIER ** Delete length not required.
 
10.
Length: Three seat in-line.
11.
Length: Three seat 45 degree.
12.
Length: Single seat 4 feet (1219 mm). (Legs for the 4' & 6' have option for either FS/SM in the same leg. Small tabs for Surface Mounting come standard)
13.
Length: Single seat 6 feet (1829 mm).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
14.
Color: Hunter Green.
15.
Color: Purple.
16.
Color: Brown.
17.
Color: Yellow.
18.
Color: Burgundy.
19.
Color: Gray.
20.
Color: Evergreen.
21.
Color: Red.
22.
Color: Blue.
23.
Color: Ivory.
24.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
OUTDOOR TABLES
A.
Champion Series Plastic Coated Steel Tables as manufactured by Premier Polysteel.
1.
Style: Champion table. 4 feet
2.
Style: Champion table. 6 feet (1829 mm).
3.
Style: Champion table. 8 feet (2438 mm).
4.
Style: Champion accessible table. 8 feet (2438 mm).
5.
Style: Champion table. 10 feet (3048 mm).
6.
Style: Champion square table.
7.
Style: Champion square table with backrests.
8.
Style: Champion round table.
9.
Style: Champion oval table.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
10.
Surface Material: Plastic coated perforated steel.
11.
Surface Material: Plastic coated expanded metal.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
6 feet, 8 feet accessible, and 8 feet rectangle and oval tables supplied in free standing, double pedestal direct bury or multi pedestal surface mount.
The 4 feet & 10 feet rectangle tables supplied in free standing.
The square and round tables come in free standing, single pedestal direct bury
The square with backrests comes in free standing.
 
12.
Mounting: Free standing.
13.
Mounting: Surface mount.
14.
Mounting: Direct burial.
 
Also - the Single Ped Direct Bury and the 10' do not come with an umbrella hole
** NOTE TO SPECIFIER ** Delete color not required.
 
15.
Color: Hunter Green.
16.
Color: Purple.
17.
Color: Brown.
18.
Color: Yellow.
19.
Color: Burgundy.
20.
Color: Gray.
21.
Color: Evergreen.
22.
Color: Red.
23.
Color: Blue.
24.
Color: Ivory.
25.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
OUTDOOR CHILDREN'S TABLES
A.
Plastic Coated Steel Picnic Tables for Kids as manufactured by Premier Polysteel.
 
** NOTE TO SPECIFIER ** Delete size not required.
 
1.
Size: 4 feet Champion Kids.
2.
Size: 6 feet Champion Kids.
3.
Size: 8 feet Champion Kids.
4.
Size: 3 feet Champion Kids Square.
5.
Mounting: Free Standing only. Tables not supplied with umbrella hole.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
6.
Surface Material: Plastic coated perforated steel.
7.
Surface Material: Plastic coated expanded metal.
 
** NOTE TO SPECIFIER ** Picnic Tables for Kids image Choose from eleven colors! Each table is available in up to three colors in any combination you choose.
 
8.
Color One - Top:
9.
Color Two - Bench:
10.
Color Three - Bench:
 
** NOTE TO SPECIFIER ** Delete color not required.
 
11.
Color: Hunter Green.
12.
Color: Purple.
13.
Color: Brown.
14.
Color: Yellow.
15.
Color: Burgundy.
16.
Color: Gray.
17.
Color: Evergreen.
18.
Color: Red.
19.
Color: Blue.
20.
Color: Ivory.
21.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
PATIO FURNITURE
A.
Grand Contour Plastic Coated Steel Patio Furniture as manufactured by Premier Polysteel.
B.
Chaise Lounge:
1.
Lounge Chair Seat & Back: HR steel 3/4 inch (19 mm) #9 standard expanded metal. Seat measures across 22-1/4 inches (565 mm) across. Attached perimeter frame and supporting structure shall be made from HR steel.
2.
Lounge Chair Base Frame: 1-1/4 inches (32 mm) pipe size tube.
3.
Coating: Plastisol to a thickness of approximately 1/8 inch (3 mm).
4.
Hardware: Alloy 304 stainless steel.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
5.
Color: Hunter Green.
6.
Color: Purple.
7.
Color: Brown.
8.
Color: Yellow.
9.
Color: Burgundy.
10.
Color: Gray.
11.
Color: Evergreen.
12.
Color: Red.
13.
Color: Blue.
14.
Color: Ivory.
15.
Color: Black.
C.
Contoured Patio Seating:
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Surface Material: Plastic coated perforated steel.
2.
Surface Material: Plastic coated expanded metal.
3.
Surface Material: Plastic coated welded rod metal.
4.
Surface Material: Plastic coated laser cut steel.
5.
Adjustable plastic feet for the chairs.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
6.
Color: Hunter Green.
7.
Color: Purple.
8.
Color: Brown.
9.
Color: Yellow.
10.
Color: Burgundy.
11.
Color: Gray.
12.
Color: Evergreen.
13.
Color: Red.
14.
Color: Blue.
15.
Color: Ivory.
16.
Color: Black.
D.
Table With Umbrella Hole:
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Surface Material: Plastic coated perforated steel.
2.
Surface Material: Plastic coated expanded metal.
3.
Surface Material: Plastic coated laser cut steel.
4.
30 inches (762 mm) diameter.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
5.
Color: Hunter Green.
6.
Color: Purple.
7.
Color: Brown.
8.
Color: Yellow.
9.
Color: Burgundy.
10.
Color: Gray.
11.
Color: Evergreen.
12.
Color: Red.
13.
Color: Blue.
14.
Color: Ivory.
15.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
SWINGS
A.
Grand Contour Plastic Coated Steel Swing as manufactured by Premier Polysteel.
 
** NOTE TO SPECIFIER ** Delete seat length not required.
 
1.
Swing Seat Length: 4 feet (1219 mm).
2.
Swing Seat Length: 6 feet (1829 mm).
 
** NOTE TO SPECIFIER ** Available in Direct Bury only. Delete seat not required.
 
3.
Expanded Metal Seat: HR steel 3/4 inch (19 mm) #9 standard expanded metal.
4.
Welded Rod Seat: is 0.192 inch (5 mm) diameter welded rod.
5.
Laser Cut Steel Seat: is 12 gauge HR steel. Side frame of 1/4 inch (6 mm) HR plate, width frame of 1/4 inch x 1 inch (6 mm x 25 mm) HR steel.
6.
Seat Frame: 1.66 inches (42 mm) OD pipe.
7.
Swing Frame: Post: 2 inches (52 mm) schedule 40 pipe
8.
Swivel: Galvanized cast iron with bronze bushing.
9.
Chain: 3/16 inch (4.8 mm) proof coil grade 30.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
10.
Color: Hunter Green.
11.
Color: Purple.
12.
Color: Brown.
13.
Color: Yellow.
14.
Color: Burgundy.
15.
Color: Gray.
16.
Color: Evergreen.
17.
Color: Red.
18.
Color: Blue.
19.
Color: Ivory.
20.
Color: Black.
2.7
OUTDOOR RECEPTACLES
A.
Heavy Duty Plastic Coated Trash Receptacles as manufactured by Premier Polysteel.
1.
Size: 32 gallon trash receptacles.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.
Provide Direct Bury Kit.
 
** NOTE TO SPECIFIER ** Delete receptacle not required.
 
3.
Square Trash Receptacles: Provided with coated expanded metal side panels.
4.
Square Trash Receptacles: Provided with coated welded rod metal side panels.
5.
Square Trash Receptacles: Provided with coated laser cut steel side panels.
6.
Square Trash Receptacles: Provided with coated perforated metal side panels.
7.
Round Trash Receptacles: Provided with coated expanded metal sides.
8.
Plastic liners shall be provided with each receptacle.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
9.
Color: Hunter Green.
10.
Color: Purple.
11.
Color: Brown.
12.
Color: Yellow.
13.
Color: Burgundy.
14.
Color: Gray.
15.
Color: Evergreen.
16.
Color: Red.
17.
Color: Blue.
18.
Color: Ivory.
19.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
** NOTE TO SPECIFIER ** Premier Polysteel uses the same quality materials for our planters as we do with all our products. The planters are completely coated with plastisol and are available in our eleven standard colors. Simply line the planter with landscape fabric and fill with planting soil. Choose from expanded metal and welded rod. Delete if not required.
 
2.8
OUTDOOR PLANTERS
A.
Premier Plastic Coated Planters as manufactured by Premier Polysteel.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Style: Square planter - 26 inches x 26 inches x 18 inches (660 mm x 660 mm x 457 mm).
2.
Style: Round planter - 28 inches (711 mm) diameter and 18 inches (457 mm) high.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
3.
Color: Hunter Green.
4.
Color: Purple.
5.
Color: Brown.
6.
Color: Yellow.
7.
Color: Burgundy.
8.
Color: Gray.
9.
Color: Evergreen.
10.
Color: Red.
11.
Color: Blue.
12.
Color: Ivory.
13.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.9
OUTDOOR BIKE RACKS
A.
Premier Plastic Coated Bike Racks as manufactured by Premier Polysteel.
1.
Gate Style: Ends and bottom rail shall be made out of plastic coated pipe that measures 2-3/8 inches (60 mm) OD. Bike fence is made of plastic coated pipe that measures 1-5/16 and 2-3/8 inches (33 and 60 mm) OD. Plastisol coated with UV and fungus resistant plastisol to a thickness of 1/8 inch (3 mm). Does not come with anchoring hardware.
 
** NOTE TO SPECIFIER ** Delete capacity not required.
 
a.
Capacity: 8 Bike Direct Burial.
b.
Capacity: 8 Bike Freestanding.
c.
Capacity: 12 Bike Freestanding.
d.
Capacity: 8 Bike Freestanding - Bolt Down.
e.
Capacity: 12 Bike Freestanding - Bolt Down.
2.
Loop Style: Made of 2 inches (52 mm) ID schedule 40 pipe that has the following measurements prior to coating: 2.375 inches (60 mm) OD. Base plates shall be made of 8 inches (203 mm) diameter 0.1875 inch (4.8 mm) HR steel plate solidly welded to loop. For direct burial model 1/4 inch (6 mm) HR steel cross rods are welded on pipe below grade to impede movement in a poured concrete foundation. Plastisol coated with UV and fungus resistant plastisol to a thickness of 1/8 inch (3 mm). Hardware shall be alloy 304 stainless steel. Does not come with anchoring hardware.
 
** NOTE TO SPECIFIER ** Delete capacity not required.
 
a.
Capacity: One Loop - 14 inches (356 mm).
b.
Capacity: Two Loop - 39 inches (991 mm).
c.
Capacity: Three Loop - 61 inches (1549 mm).
d.
Capacity: Four Loop - 87 inches (2210 mm).
e.
Capacity: Five Loop - 112 inches (2845 mm)
f.
Height: Loop Style Bike Racks shall be 38 inches (965 mm) high.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
3.
Color: Hunter Green.
4.
Color: Purple.
5.
Color: Brown.
6.
Color: Yellow.
7.
Color: Burgundy.
8.
Color: Gray.
9.
Color: Evergreen.
10.
Color: Red.
11.
Color: Blue.
12.
Color: Ivory.
13.
Color: Black.
2.10
TREE GRATES AND TREE GUARDS
A.
Tree Grate: The two-piece tree grate will protect the soil around your tree from compressing while letting in available moisture. The soil will not be tracked outside of the designated area with a tree grate in place. Provided in a standard 44 inches x 44 inches (1118 mm by 1118 mm) size and custom sizes as indicated or scheduled..
B.
Tree Guard: Circular post and rails.
C.
Coating: Plastisol.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
1.
Color: Hunter Green.
2.
Color: Purple.
3.
Color: Brown.
4.
Color: Yellow.
5.
Color: Burgundy.
6.
Color: Gray.
7.
Color: Evergreen.
8.
Color: Red.
9.
Color: Blue.
10.
Color: Ivory.
11.
Color: Black.
2.11
COATING
A.
Material: Plastisol (PVC) shall have:
1.
Antimicrobial (non-leaching) to help prevent microbiological attack on the plastisol (PVC) surface that can cause the loss of aesthetic appearance, mildew odors, embrittlement and premature product failure. Testing Data available Per ASTM G21-90.
a.
Tensile strength of no less than 1800 psi per ASTM D412.
b.
Elongation of no less than 200% per ASTM D412
c.
Tear strength of no less than 300lb/in per ASTM D624.
d.
Hardness of 90 ± 5 (Durometer, Shore A (Instant)) per ASTM D2240.
2.
Flammability: Pass per FMVSS 302.
3.
UV stabilized: Guaranteed to not show significant fading for 5 years per written warranty.
B.
Process: Prior to plastisol coating, each part shall be chemically washed, dried, heated and coated in a heat activated primer and dried. After drying, each part shall be pre-heated in a convection oven to a temperature of no less than 400 degree F, dipped into liquid Plastisol (PVC) and cured in a convection oven at a temperature no less than 350 degree F. All parts shall have a coating thickness of .125 inch to .25 inch (3 mm to 6 mm).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
B.
Anchor bolts not provided for surface mount or wall mount products.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
C.
Mounting: Free standing. Provide placement and securement if required per manufacturer's requirements.
D.
Mounting: Surface mount. Provide placement and securement if required per manufacturer's requirements.
E.
Mounting: Wall mount. Provide placement and securement if required per manufacturer's requirements.
F.
Mounting: Direct burial. Provide placement and securement if required per manufacturer's requirements.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION