Download SECTION 12 93 00 SITE FURNISHING for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 93 00
SITE FURNISHING
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Sitecraft; Site furnishing products.
.
This section is based on the products of Sitecraft, which is located at:
4302 Ditmars Blvd. 2nd Floor
Astoria, NY 11105
Toll Free Tel: 800-221-1448
Tel: 718-729-4900
Fax: 718-482-0661
Email: request info (info@rosenwachgroup.com)
Web: www.site-craft.com
[ Click Here ] for additional information.
Along the way, we've distinguished ourselves as craftsmen who have mastered cutting curves out of solid wood. We've built on this mastery to include custom designs in wood, metal, and recycled plastic, resulting in an unmatched repertoire that not only complements, but defines your site. Premium materials, handcrafted attention to detail found only in the finest benchmade furniture, and enduring quality are the signature of Sitecraft and the tangible expression of your unique vision.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Benches.
B.
Planters.
C.
Planter Benches.
D.
Suspended Planter Benches.
E.
Tables.
F.
Trash Receptacles.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 31 20 00 - Earth Moving.
B.
Section 32 10 00 - Bases, Ballasts, and Paving- Bases and Paving: Sidewalks.
C.
Section 32 15 40 - Crushed Stone Surfacing- Aggregate Surfacing: Decorative Pebbles.
D.
Section 32 90 00 - Planting.
E.
Section 03 30 00 - Cast-in-Place Concrete.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
US Green Building Council.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
4.
Maintenance instructions.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
C.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content.
2.
Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
3.
List of proposed materials with rapidly renewing content. Indicate rapidly renewing content percentage for each product having rapidly renewing content.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
G.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment and periodic cleaning and maintenance of all components.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum of 10 years experience manufacturing site furnishings.
B.
Installer Qualifications: Minimum of 5 years experience assembling and installing site furnishings.
C.
Single Source Responsibility:
1.
Obtain each type and color of stone from a single source.
2.
Obtain each type and color of mortar, adhesive and grout from the same source.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
4.
Accepted mock-ups shall be comparison standard for remaining Work
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Sitecraft, which is located at: 4302 Ditmars Blvd. 2nd Floor; Astoria, NY 11105; Toll Free Tel: 800-221-1448; Tel: 718-729-4900; Fax: 718-482-0661; Email: request info (info@rosenwachgroup.com); Web: www.site-craft.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
MATERIALS GENERAL
A.
Aluminum: Alloy and temper recommended by aluminum producer and finisher for type of use and finish indicated; free of surface blemishes.
B.
Steel and Iron: Free of surface blemishes.
C.
Stainless Steel: Free of surface blemishes.
D.
Wood: Surfaced smooth on four sides with eased edges; kiln dried, free of knots.
E.
Greenwood: High-Density haintenance free wood substitute
1.
HDPE made from recycled material
2.
Resistant to corrosive substances, oil and fuels, insects, fungi, salt spray, and other environmental stresses.
3.
Does not absorb moisture.
4.
Will not rot, splinter, or crack.
F.
Anchors, Fasteners, Fittings, and Hardware: Manufacturer's standard, corrosion-resistant- coated or non-corrodible materials; commercial quality, tamperproof, vandal and theft resistant, concealed, recessed, and capped or plugged.
G.
Non-shrink, Non-metallic Grout: Premixed, factory-packaged, non-staining, noncorrosive, nongaseous grout complying with ASTM C 1107; recommended in writing by manufacturer, for exterior applications.
2.3
BENCHES
 
** NOTE TO SPECIFIER ** Select the bench(s) required and delete those not required. All straight benches are available in standard sizes 5 foot, 6 foot, 7 foot, 8 foot or custom lengths. All decorative metal benches are also available as a complementary curved bench. Circular benches are measured by inner radius and arc angle. Slat size is variable. Minimum slat number is five. All circular benches are also available as a complementary straight bench.
** NOTE TO SPECIFIER ** Our standard circular bench is a perfect solution to some inescapable obstacles. It allows designers to use creative solutions when working within challenging surroundings.
 
A.
Y- Series
1.
Standard Circular YF
a.
Size:
 
** NOTE TO SPECIFIER ** Circular benches are measured by inner radius and arc angle. Slat size is variable. Minimum slat number is five. Insert inner radius and arch angle required.
 
1)
___ inner radius
2)
___ arc angle
3)
Custom inner radius and arc angle as indicated on the Drawing
b.
Nominal Slat Size:
1)
2 inch by 3 inch.
c.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
1)
Wood
a)
Standard Colors
2)
Greenwood
a)
Standard Colors
b)
Custom Colors
3)
Metal
a)
Powder Coat Standard Colors
b)
Powder Coat Custom Colors
c)
Powder Coat Antique Colors
d.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
1)
Freestanding
2)
Surface
3)
Embedded
4)
Subslab
5)
Cantilever
 
** NOTE TO SPECIFIER ** Available as a complementary straight bench in standard sizes or custom lengths. Select the size required and delete those not required.
 
e.
Complementary straight bench length:
1)
5 foot
2)
6 foot
3)
7 foot
4)
8 foot
5)
Custom lengths as indicated on the Drawing
2.
Circular Laminated YL
a.
Size:
 
** NOTE TO SPECIFIER ** Circular benches are measured by inner radius and arc angle. Slat size is variable. Minimum slat number is five. Insert inner radius and arch angle required.
 
1)
___ inner radius
2)
___ arc angle
3)
Custom inner radius and arc angle as indicated on the Drawing
b.
Nominal Slat Size:
1)
2 inch by 3 inch.
c.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
1)
Wood
a)
Standard Colors
2)
Greenwood
a)
Standard Colors
b)
Custom Colors
3)
Metal
a)
Powder Coat Standard Colors
b)
Powder Coat Custom Colors
c)
Powder Coat Antique Colors
d.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
1)
Freestanding
2)
Surface
3)
Embedded
4)
Subslab
5)
Cantilever
 
** NOTE TO SPECIFIER ** Available as a complementary straight bench in standard sizes or custom lengths. Select the size required and delete those not required.
 
e.
Complementary straight bench length:
1)
5 foot
2)
6 foot
3)
7 foot
4)
8 foot
5)
Custom lengths as indicated on the Drawing
3.
Circular with Back YB
a.
Size:
 
** NOTE TO SPECIFIER ** Circular benches are measured by inner radius and arc angle. Slat size is variable. Minimum slat number is five. Insert inner radius and arch angle required.
 
1)
___ inner radius
2)
___ arc angle
3)
Custom inner radius and arc angle as indicated on the Drawing
b.
Nominal Slat Size:
1)
2 inch by 3 inch.
c.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
1)
Wood
a)
Standard Colors
2)
Greenwood
a)
Standard Colors
b)
Custom Colors
3)
Metal
a)
Powder Coat Standard Colors
b)
Powder Coat Custom Colors
c)
Powder Coat Antique Colors
d.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
1)
Freestanding
2)
Surface
3)
Embedded
4)
Subslab
5)
Cantilever
 
** NOTE TO SPECIFIER ** Available as a complementary straight bench in standard sizes or custom lengths. Select the size required and delete those not required.
 
e.
Complementary straight bench length:
1)
5 foot
2)
6 foot
3)
7 foot
4)
8 foot
5)
Custom lengths as indicated on the Drawing
 
** NOTE TO SPECIFIER ** The B-Series is a favorite among many schools and playgrounds for its high traffic durable slat size and warmth of wood. This series withstands abuse while its simple contoured profile adds flair and style to any environment.
 
B.
B-Series
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
BKS - Profile
b.
BKB - Crescent
c.
BKF - Woodcrest
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
2 inch by 3 inch.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
e.
Cantilever
 
** NOTE TO SPECIFIER ** Nothing warms up a site and the people who use it like the natural beauty of wood furnishings, especially durable, graceful furnishings from Sitecraft. The T-Series has a thin slat size for a truly elegant series.
 
C.
T-Series
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
T-100
b.
T-200
c.
T-300
d.
R-400S
e.
T-400D
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
1.125 inch by 1.5 inch.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
e.
Cantilever
 
** NOTE TO SPECIFIER ** The Golden Gate and Brooklyn Bridge series translates solid architecture of an urban icon into clean lines that complement any outdoor setting.
 
D.
Bridge Series
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
GG-1 - Golden Gate
b.
GG-2 - Golden Gate
c.
BB-1 - Brooklyn Bridge
d.
BB-2 - Brooklyn Bridge
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
1.125 inch by 1.5 inch.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
e.
Cantilever
 
** NOTE TO SPECIFIER ** Utilitarian art is the best way to describe this expressive, fluid design that mimics the natural flow of the great outdoors. The freeform lines in thick and thin weights suggest a calligraphic testament to good taste
 
E.
Script Series
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
S-100
b.
S-200
c.
S-300
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
1.125 inch by 1.5 inch.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Subslab
 
** NOTE TO SPECIFIER ** The Kobe series follows the contour of a standard bench using its outline as a basis for the design. The open pedestal design frees up the visual space and will not obstruct your scenic view.
 
F.
Kobe Series Bench
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
KB-1 with back.
b.
KB-2 without back (single)
c.
KB-3 without back (double)
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
2 inch by 3 inch.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
 
** NOTE TO SPECIFIER ** Enjoy the natural beauty of wood and framed construction of our Parker Bench. This bench displays the beauty of solid wood as well as creating a strong bench built for high traffic areas. For a similar look for a curved bench try our YL-Circular Laminated Bench.
 
G.
Parker Bench
1.
Model:
a.
BP-1
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
4 inch by 4 inch.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
 
** NOTE TO SPECIFIER ** Lanier Bench is our largest strongest slat size making it ideal for high traffic areas and heavy-use. However, do not let this fool you it still holds a distinct elegant quality and natural beauty.
 
H.
Lanier Bench
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
FF
b.
FB
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
2 inch by 4 inch outer: 2 inch by 6 inch
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
 
** NOTE TO SPECIFIER ** The traditional Victorian Bench adds flare to any area be it a park, sidewalk, or plaza. Creating an ambiance of old with new this design will never go out of style. We offer this traditional design in straight as well as curved benches allowing designers to incorporate this iconic bench in any projects.
 
I.
Victorian Bench Cast iron pedestals, Nominal slat size: 2" x 3".
1.
Model:
a.
BV
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
2 inch by 3 inch
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
 
** NOTE TO SPECIFIER ** The Contour bench has been a favorite for many years. Its alluring edge design and contour is a subtle detail that compliments any site and gives it its name. The Contour Bench works well with new and older architectural styles.
 
J.
Contour Bench Nominal slat size: inner: 2" x 4" outer: 2" x 6".
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
BC - without back
b.
BCW - with back
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
2 inch by 4 inch outer: 2 inch by 6 inch
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
e.
Cantelever
 
** NOTE TO SPECIFIER ** The Saratoga Series uses faceted surfaces to highlight its curves and arches. This bench is easy to match with other metal and wood site amenities. Use this to your advantage and make the Saratoga Series apart of your design.
 
K.
Saratoga Bench
1.
Model:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
a.
SA - with back
b.
SAS - without back
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat Size:
a.
2 inch by 3 inch
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Cast aluminum.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Subslab
 
** NOTE TO SPECIFIER ** In one key gesture the York Bench combines form and function resulting in a simple pure design. This bench is easily approachable from both sides, which makes this bench ideal for sidewalks, plazas, or any long areas that need easy access.
 
L.
York Bench All steel tube, rod, and flat bar.
1.
Model:
a.
YK
2.
Length:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
5 foot
b.
6 foot
c.
7 foot
d.
8 foot
e.
Custom lengths as indicated on the Drawing
3.
Nominal Slat:
a.
Steel rod
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Metal colors required from the following paragraphs and delete those not required.
 
a.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts: Steel tube.
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Subslab
 
** NOTE TO SPECIFIER ** Indoors, outdoors or in an atrium, Sitecraft planters stand alone in perfect union with their environment. Line them up as a natural foliage wall. Use them as natural spatial accents in a plaza or esplanade. The possibilities are as endless as your imagination.
 
2.4
PLANTERS
A.
R-Series
1.
Type:
 
** NOTE TO SPECIFIER ** Select Type(s) required and delete those not required. Custom shapes may be available with top rim, posts, frame, and caps.
 
a.
Standard round planters in size(s) indicated on the Drawings.
b.
Standard round planters with top rim in size(s) indicated on the Drawings.
c.
Custom shapes as indicated on the Drawings.
2.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
B.
HR-Series
1.
Type:
 
** NOTE TO SPECIFIER ** Select Type(s) required and delete those not required. Custom shapes may be available with top rim, posts, frame, and caps.
 
a.
Standard half round planters in size(s) indicated on the Drawings.
b.
Standard half round planters with top rim in size(s) indicated on the Drawings.
c.
Custom shapes as indicated on the Drawings.
2.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
C.
QR-Series
1.
Type:
 
** NOTE TO SPECIFIER ** Select Type(s) required and delete those not required. Custom shapes may be available with top rim, posts, frame, and caps.
 
a.
Standard quarter round planters in size(s) indicated on the Drawings.
b.
Standard quarter round planters with top rim in size(s) indicated on the Drawings.
c.
Custom shapes as indicated on the Drawings.
2.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
D.
S-Series
1.
Type:
 
** NOTE TO SPECIFIER ** Select Type(s) required and delete those not required. Custom shapes may be available with top rim, posts, frame, and caps.
 
a.
Standard square planters in size(s) indicated on the Drawings.
b.
Standard square planters with top rim in size(s) indicated on the Drawings.
c.
Custom shapes as indicated on the Drawings.
2.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
 
** NOTE TO SPECIFIER **
 
E.
GT- Georgetown Planter
1.
Type:
a.
Planters in size(s) indicated on the Drawings.
b.
Provided with top rim, posts, decorative cross panel frame, and caps.
2.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
 
** NOTE TO SPECIFIER ** Select the bench(s) required and delete those not required. All straight benches are available in standard sizes 5 foot, 6 foot, 7 foot, 8 foot or custom lengths. All decorative metal benches are also available as a complementary curved bench. Circular benches are measured by inner radius and arc angle. Slat size is variable. Minimum slat number is five. All circular benches are also available as a complementary straight bench.
** NOTE TO SPECIFIER ** Incorporate two items and maximize space and utility. A combination planter bench allows for seating from any point around the planter. Surround the entire planter or only a portion of it, whichever suits your design.
 
2.5
PLANTER BENCHES
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required.
 
A.
CPB - Circular Planter Bench
1.
Size:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
Standard seat width 18 inches.
b.
Size(s) to match circular planters indicated on the Drawing
c.
Custom size(s) as indicated on the Drawing
2.
Nominal Slat Size:
a.
Size(s) as indicated on the Drawings.
3.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
4.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
e.
Cantilever
B.
QPB - Square Planter Bench
1.
Size:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
Standard seat width 18 inches.
b.
Size(s) to match circular planters indicated on the Drawing
c.
Custom size(s) as indicated on the Drawing
2.
Nominal Slat Size:
a.
Size(s) as indicated on the Drawings.
3.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
4.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
e.
Cantilever
C.
RSB - Rectangular Planter Bench
1.
Size:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
Standard seat width 18 inches.
b.
Size(s) to match circular planters indicated on the Drawing
c.
Custom size(s) as indicated on the Drawing
2.
Nominal Slat Size:
a.
Size(s) as indicated on the Drawings.
3.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
4.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
d.
Subslab
e.
Cantilever
2.6
SUSPENDED PLANTER BENCH
 
** NOTE TO SPECIFIER ** The Big Apple is a versatile component to any design. Whether you are edging rooftops, linking along an esplanade, or spicing up an apartment complex, these planter benches offer an alluring opportunity to provide both seating and natural beauty to a site.
 
A.
BA - Big Apple Planter Bench with back
1.
Size:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
Standard seat width 18 inches.
b.
Size(s) to match circular planters indicated on the Drawing
c.
Custom size(s) as indicated on the Drawing
2.
Nominal Slat Size:
a.
Size(s) as indicated on the Drawings.
3.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
4.
Mounts:
a.
Surface
 
** NOTE TO SPECIFIER ** The modern clean lines and subtle contoured seat of our Suspended Planter Bench is what makes this bench wonderful for all architectural styles. Over the years, designers have benefited from lining edges of rooftops as well as creating spatial partitions for rooftops and plazas.
 
B.
SFB - Big Apple Planter Bench, single without back
1.
Size:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
Standard seat width 18 inches.
b.
Size(s) to match circular planters indicated on the Drawing
c.
Custom size(s) as indicated on the Drawing
2.
Nominal Slat Size:
a.
Size(s) as indicated on the Drawings.
3.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
4.
Mounts:
a.
Surface
 
** NOTE TO SPECIFIER ** The modern clean lines and subtle contoured seat of our Suspended Planter Bench is what makes this bench wonderful for all architectural styles. Over the years, designers have benefited from lining edges of rooftops as well as creating spatial partitions for rooftops and plazas.
 
C.
DFB - Big Apple Planter Bench, double without back
1.
Size:
 
** NOTE TO SPECIFIER ** Select the size required and delete those not required.
 
a.
Standard seat width 18 inches.
b.
Size(s) to match circular planters indicated on the Drawing
c.
Custom size(s) as indicated on the Drawing
2.
Nominal Slat Size:
a.
Size(s) as indicated on the Drawings.
3.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
4.
Mounts:
a.
Surface
 
** NOTE TO SPECIFIER ** Sitecraft has the table for you! Whether you are placing them alongside a restaurant or in a plaza, they're the centerpiece of Sitecraft quality. Mix and match our different styles to produce the final look you desire. For a stool with back try our Carolina Series and spice up any table style.
 
2.7
TABLES
A.
CC - Columbus Circle
1.
Table Size:
 
** NOTE TO SPECIFIER ** Circular tables are measured by diameter. Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
___ diameter
b.
Custom diameter as indicated on the Drawing.
2.
Seat Size:
 
** NOTE TO SPECIFIER ** Table seats are measured by diameter for round benches or by inner radius and arc angle linear seats. Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
Round seat diameter ___
b.
Linear seat ___ inner radius, ___ arc angle.
c.
Custom sizes as indicated on the Drawing.
3.
Nominal Slat Size:
 
** NOTE TO SPECIFIER ** Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
__ inch by __ inch.
b.
Sizes as indicated on the Drawing.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
B.
MS - Madison Square
1.
Table Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
___ diameter
b.
Custom diameter as indicated on the Drawing.
2.
Seat Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Square seat ___.
b.
Linear seat ___.
c.
Custom sizes as indicated on the Drawing.
3.
Nominal Slat Size:
 
** NOTE TO SPECIFIER ** Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
__ inch by __ inch.
b.
Sizes as indicated on the Drawing.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
C.
RE - Regency
1.
Table Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
___ diameter
b.
Custom diameter as indicated on the Drawing.
2.
Seat Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Square seat ___.
b.
Linear seat ___.
c.
Custom sizes as indicated on the Drawing.
3.
Nominal Slat Size:
 
** NOTE TO SPECIFIER ** Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
__ inch by __ inch.
b.
Sizes as indicated on the Drawing.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
D.
CR - Carolina Series - Round
1.
Table Size:
 
** NOTE TO SPECIFIER ** Circular tables are measured by diameter. Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
___ diameter
b.
Custom diameter as indicated on the Drawing.
2.
Seat Size:
 
** NOTE TO SPECIFIER ** Table seats are measured by diameter for round benches or by inner radius and arc angle linear seats. Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
Round seat diameter ___
b.
Linear seat ___ inner radius, ___ arc angle.
c.
Custom sizes as indicated on the Drawing.
3.
Nominal Slat Size:
 
** NOTE TO SPECIFIER ** Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
__ inch by __ inch.
b.
Sizes as indicated on the Drawing.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
E.
CS - Carolina Series - Square
1.
Table Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
___ diameter
b.
Custom diameter as indicated on the Drawing.
2.
Seat Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
Square seat ___.
b.
Linear seat ___.
c.
Custom sizes as indicated on the Drawing.
3.
Nominal Slat Size:
 
** NOTE TO SPECIFIER ** Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
__ inch by __ inch.
b.
Sizes as indicated on the Drawing.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
c.
Embedded
F.
TX -Texas Table
1.
Table Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
___ length
b.
Custom as indicated on the Drawing.
2.
Bench Size:
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
a.
___ length
b.
Custom sizes as indicated on the Drawing.
3.
Nominal Slat Size:
 
** NOTE TO SPECIFIER ** Slat size is variable. Select one of the following two paragraphs and delete the one not required.
 
a.
__ inch by __ inch.
b.
Sizes as indicated on the Drawing.
4.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
a.
Wood
1)
Standard Colors
b.
Greenwood
1)
Standard Colors
2)
Custom Colors
c.
Metal
1)
Powder Coat Standard Colors
2)
Powder Coat Custom Colors
3)
Powder Coat Antique Colors
5.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
a.
Freestanding
b.
Surface
2.8
TRASH RECEPTACLES
A.
Meridian Trash Series:
1.
MTR - Merdian Round Series:
a.
Size:
1)
Capacity: 36 gallon
2)
33.5 inches high.
b.
Pattern
 
** NOTE TO SPECIFIER ** Selete the pattern equired and delete those not required.
 
1)
Barn Pole
2)
Falling Water
c.
Material:
 
** NOTE TO SPECIFIER ** Metal in colors required from the following paragraphs and delete those not required.
 
1)
Metal: Cast and sheet Aluminum.
a)
Powder Coat Standard Colors
b)
Powder Coat Custom Colors
c)
Powder Coat Antique Colors
2.
MTS - Merdian Square Series: Cast and sheet Aluminum.
a.
Size:
1)
Capacity: 32 gallon
2)
33.5 inches high.
b.
Pattern
 
** NOTE TO SPECIFIER ** Select the pattern required and delete those not required.
 
1)
Barn Pole
2)
Falling Water
3)
Barn Pane
c.
Material:
 
** NOTE TO SPECIFIER ** Metal in colors required from the following paragraphs and delete those not required.
 
1)
Metal: Cast and sheet Aluminum.
a)
Powder Coat Standard Colors
b)
Powder Coat Custom Colors
c)
Powder Coat Antique Colors
B.
Standard Series:
1.
RT-CP2 - Standard Round Trash Series:
a.
Size:
1)
26 inches diameter by 33 inches high
2)
Capacity: 28 gallon
b.
Configuration:
1)
Dome Top
 
** NOTE TO SPECIFIER ** Select the opening required and delete the one not required.
 
2)
Side Opening
3)
Top Opening
c.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
1)
Wood
a)
Standard Colors
2)
Greenwood
a)
Standard Colors
b)
Custom Colors
3)
Metal
a)
Powder Coat Standard Colors
b)
Powder Coat Custom Colors
c)
Powder Coat Antique Colors
d.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
1)
Freestanding
2)
Surface
2.
RT-CP3 - Standard Round Trash Series:
a.
Size:
 
** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
 
1)
Overall size of 26 inches square by 30 inches high, 28 gallon capacity.
2)
Overall size of 30 inches square by 40 inches high, 32 gallon capacity.
b.
Configuration:
 
** NOTE TO SPECIFIER ** Select the opening required and delete the one not required.
 
1)
Metal Top Opening
2)
Metal Planter top with Side Opening
c.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
1)
Wood
a)
Standard Colors
2)
Greenwood
a)
Standard Colors
b)
Custom Colors
3)
Metal
a)
Powder Coat Standard Colors
b)
Powder Coat Custom Colors
c)
Powder Coat Antique Colors
d.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
1)
Freestanding
2)
Surface
3.
RT-CP3 - Standard Square Trash Series:
 
** NOTE TO SPECIFIER ** Select the type required and delete the one not required.
 
a.
ST-1
1)
28 gallon capacity.
b.
ST-2
1)
32 gallon capacity.
c.
Configuration:
 
** NOTE TO SPECIFIER ** Select the opening required and delete the one not required.
 
1)
Side Opening
2)
Top Opening
d.
Material:
 
** NOTE TO SPECIFIER ** Select the Wood or Greenwood and Metal materials and colors required from the following paragraphs and delete those not required.
 
1)
Wood
a)
Standard Colors
2)
Greenwood
a)
Standard Colors
b)
Custom Colors
e.
Mounts:
 
** NOTE TO SPECIFIER ** Select the mount type required and delete those not required.
 
1)
Freestanding
2)
Surface
2.9
FABRlCATlON
A.
Metal Components: Form to required shapes and sizes with true, consistent curves, lines, and angles.
B.
Welded Connections: At exposed connections, finish surfaces smooth and blended so no roughness or unevenness shows after finishing and welded surface matches contours of adjoining surfaces.
C.
Pipes and Tubes: Form simple and compound curves by bending members in jigs to produce uniform curvature for each repetitive configuration required.
D.
Exposed Surfaces: Polished, sanded, or otherwise finished; all surfaces smooth, free of burrs, barbs, splinters, and sharpness; all edges and ends rolled, rounded, or capped.
E.
Factory Assembly: Assemble components in the factory to greatest extent possible to minimize field assembly. Clearly mark units for assembly in the field.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Clean and level all surfaces for installation of products.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's installation instructions.
 
** NOTE TO SPECIFIER ** Select from the following paragraphs as required for the installation and delete those not required.
 
B.
Post Setting: Set cast-in support posts in concrete footing plumb or at correct angle and aligned and at correct height and spacing.
C.
Posts Set into Voids in Concrete: Form or core-drill holes for installing posts in concrete to depth recommended in writing by manufacturer of site furnishings and fill annular space between post and concrete with non-shrink, nonmetallic grout mixed and placed to comply with anchoring material manufacturer's written instructions.
D.
Pipe Sleeves: Use steel pipe sleeves preset and anchored into concrete for installing posts. After posts have been inserted into sleeves, fill annular space between post and sleeve with non-shrink, non-metallic grout mixed and placed to comply with anchoring material manufacturer's written instructions.
E.
Level all products as needed with shims.
3.4
CLEANING AND PROTECTION
A.
Cleaning: Clean products using materials recommended by manufacturer.
B.
Protect installed products until completion of project.
C.
Touch-up, repair or replace damaged products and finishes in accordance with manufacturer's instructions before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION