Download SECTION 12 93 13 BICYCLE LOCKERS, SHELTERS AND RACKS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 93 13
BICYCLE LOCKERS, SHELTERS AND RACKS
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** CycleSafe, Inc. ; Bike parking products.
.
This section is based on the products of CycleSafe, Inc. , which is located at:
5211 Cascade Rd. S. E. Suite 210
Grand Rapids, MI 49546
Toll Free Tel: 888-950-6531
Tel: 616-954-9977
Fax: 616-954-0290
Email: request info (info@cyclesafe.com)
Web: cyclesafe.com
[ Click Here ] for additional information.
CycleSafe, Inc. has been awarded a GSA Advantage contract and takes pride in our Made in USA and ISO quality, and environmental standards. CycleSafe designs and manufacturers a complete line of secure bicycle parking products: bicycle lockers, bike shelters, and commercial bike racks to promote alternative transportation, community fitness, and global sustainability through conservation of natural resources.
For over 30 years, CycleSafe has provided secure bicycle parking products to municipalities, transit agencies, colleges and universities, veteran's hospitals, and military bases to promote fitness and improve air quality. Our products are built for extended product life, with products still in service over 30 years.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Bike Lockers.
B.
Bike Shelters.
C.
Bike Racks.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 31 20 00 - Earth Moving.
B.
Section 33 40 00 - Storm Drainage Utilities.
C.
Section 32 13 13 - Concrete Paving.
D.
Section 32 33 43.53 - Site Tables.
E.
Section 32 90 00 - Planting.
F.
Section 03 30 00 - Cast-in-Place Concrete.
G.
Section 05 50 00 - Metal Fabrications.
H.
Section 07 91 23 - Backer Rods
I.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
Bicycle Parking Guidelines (APBP)
B.
US Green Building Council.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Materials, dimensions, finish and accessories.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
C.
Shop Drawings: Showing product types, locations, arrangement and anchors.
 
** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
D.
LEED Submittals: Provide documentation of how the requirements of Credit will be met:
1.
Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
E.
Selection Samples: For each finish product specified, two complete sets of colors representing manufacturer's full range of available colors and patterns.
F.
Verification Samples: For each finish product specified, two samples, minimum size 3 inches (76 mm) square, representing actual product, color, and patterns.
G.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
H.
Closeout Submittals:
1.
Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of all components.
 
** NOTE TO SPECIFIER ** The following paragraph is option. Delete if not required.
 
2.
Provide lock master keys directly to the Owner by registered mail or UPS AOD (acknowledgement of delivery) from factory.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Manufacturer with a minimum of 10 years documented experience manufactures product of the type specified and certification that products are manufactured to ISO 9001 quality and ISO 14000 engineering standards.
B.
Installer Qualifications: An experienced installer who has 5 years documented experience in the installation of products similar in material, design, and extent to that indicated for this project.
C.
Source Limitations: Obtain each color, finish, shape and type of product from a single source with resources to provide components of consistent quality in appearance and physical properties.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For finish specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finish of SCM panel.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging with labels intact until ready for installation.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.9
WARRANTY
A.
Provide products with manufacturer's limited 5 year warranty against defective materials or poor workmanship.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: CycleSafe, Inc. , which is located at: 5211 Cascade Rd. S. E. Suite 210; Grand Rapids, MI 49546; Toll Free Tel: 888-950-6531; Tel: 616-954-9977; Fax: 616-954-0290; Email: request info (info@cyclesafe.com); Web: cyclesafe.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
BIKE LOCKERS
A.
CycleSafe ProPark series
1.
Description:Fits all standard bicycles. Outside Locker Dimensions are 4 feet 3 inches (1.30 m) high by 6 feet 6 inches (1.98 m) deep by 3 feet 6 inches (1.07 m)wide for Starter Unit plus 3 feet 2 inches (0.97 m) wide for every Adder Unit. Inside Locker Dimensions are approximately 4 feet (1.22 m) high by 6 feet 5 inches (1.96 m) deep by 3 feet (0.91 m) wide inside door.
a.
Modular, interlocking locker system that stores bikes and gear in a weatherproof, fire-retardant, vandal-deterrent structure.
b.
Modular systems bike storage capacity can be configured to meet any site's specifications.
c.
Modular units are designed to be flexible, accommodating future expansions or retrofits.
d.
Ships ready-to-assemble in flatpack form.
e.
Total Weight is 450 lbs with heaviest part weighing 90 lbs.
2.
Construction: Fabricated of high-density polyester SMC (sheet molding compound) with long-glass fiber reinforcement. Composite material is impact-resistant and flame-retardant that will not crack, dent, warp, corrode, or sustain UV degradation. All exposed metal is stainless steel.
a.
Patented interlocking design incorporates structural features that make it secure against pry bars, knives, weather, and fire problems.
b.
Concealed piano hinge is full-length for door security.
c.
Standard lock is a pop-out T-handle mechanism with an Abloy high-security locking cylinder.
d.
Recessed lock area.
3.
Options:
 
** NOTE TO SPECIFIER ** Select the option(s) required from the following two paragraphs and delete those not required.
 
a.
Side View View-Thru polycarbonate door windows are framed.
b.
Door View View-Thru polycarbonate door windows are framed.
4.
Finish Color:
 
** NOTE TO SPECIFIER ** Select the Integral or Premium color as required and delete those not required.
 
a.
Integral SCM panel color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required. Gray is standard.
 
1)
Sandstone
2)
Translink Gray
3)
Gibraltar Gray
b.
Premium SCM panel color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Signal Blue
2)
Burgundy
3)
Signal White
4)
White Aluminum
5)
Custom
5.
Models:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required. If multiple Styles are required show the locations of each style on the Drawings. Consult the manufacturer's web site for recommended configurations or contact the manufacturer for additional information.
 
a.
SM M02- Standard Model Two-Door, free standing and anchored locker allows access from both sides for optimum individual security.
b.
SM S01- "Standard Model" Single-Door, single-sided access model with storage for one or two bikes without the interior partition. Free standing, anchored locker allows access from only one side and can be placed up against a building or barrier.
c.
DV M02- Door-View Two-Door, free standing and anchored locker allows access from both sides for optimum individual security with polycarbonate windows in the doors for viewing inside locker.
d.
DV S01- Door-View Single-Door, single-sided access model with storage for one or two bikes without the interior partition except with a polycarbonate window in the door for viewing inside locker. Free standing, anchored locker allows access from only one side and can be placed up against a building or barrier.
e.
SV M02- Side-View Two-Door, free standing and anchored locker allows access from both sides for optimum individual security with polycarbonate windows in the end panels and a polycarbonate Interior partition for viewing into the lockers from the sides.
f.
SV S01- Side-View Single-Door, single-sided access model with storage for one or two bikes without the interior partition with polycarbonate windows in the end panels and a polycarbonate interior partition for viewing into the lockers from the side.
g.
VT M02- View-Thru Two-Door, free standing and anchored locker allows access from both sides for optimum individual security with polycarbonate windows in the doors and end panels as well as a polycarbonate interior partition to see into the lockers from front to back and both sides.
h.
VT S01- View-Thru Single-Door, single-sided access model with storage for one or two bikes without the interior partition with polycarbonate windows in both end panels and a polycarbonate windows in the door, as well as a polycarbonate interior partition to see into the lockers from the front and both side.
i.
DT/SM M04- Double-Tier Standard Model, Two-Door Upper Tier locker stacked on top of a Two-Door Lower Tier locker attached with the Double -Tier Mounting Kit. Four-Door double-tiered and anchored lockers allow access from both sides for optimum space efficiency and maximum capacity.
j.
DT/SM S02- Double-Tier Standard-Model, Single-Door Upper Tier locker stacked on top of a Single-Door Lower Tier locker attached with the Double-Tier Mounting Kit. Two-Door double-tiered and anchored lockers allows access from one side only for additional space efficiency and can be placed up against a building or barrier.
k.
DT/DV M04- Double-Tier, Door-View, Four-Door access model Upper Tier locker stacked on top of a Four-Door Lower Tier locker attached with the Double -Tier Mounting Kit with polycarbonate windows in the doors for viewing inside the lockers. Door windows and door locks are placed towards the bottom of the door for easy access and viewing.
l.
DT/DV S02- "Double-Tier, Door-View" Two-Door model, Two-Door Upper Tier locker stacked on top of a Two-Door Lower Tier locker attached with the Double-Tier Mounting Kit with polycarbonate door window for viewing inside the lockers. Door windows and door locks are placed towards the bottom of the door for easy access and viewing. Also, these lockers can be placed up against a building or barrier.
6.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings. Consult the manufacturer's web site for recommended configurations or contact the manufacturer for additional information.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
Leveling Plates: Provide Leveling plates that anchor to concrete pad (or C-strut) with stainless steel expansion anchor bolts to allow 3 inches of vertical adjustment. Includes 4 ground contact leveling plates and 4 expansion type 3/8 inch anchor bolts.
7.
Interior Partitions for double sided lockers.
 
** NOTE TO SPECIFIER ** Select the partition(s) type required and delete the those not required. Contact the manufacturer for additional information.
 
a.
No partition.
b.
OSB sealed and painted to compliment the exterior color scheme for Standard and Door View models.
c.
UL grade composite
d.
Coated stainless
e.
Perforated metals
f.
Clear polycarbonate for Side-View and View Thru models.
 
** NOTE TO SPECIFIER ** Select the locking and access control components required and delete those not required. T Handle is standard. For additional information on Electronic access via CycleSafe mobile go to www.bicycleparkingnetwork.com, www.cyclesafe.com for specification details. Special order options also available such as: An Intelligent Key Dispensing Kiosk (IKDK) access controlled by pin code, card swipe or biometric ID or Door Activator Controllers using same computer controlled methods. Contact the manufacturer for additional information.
 
8.
Locking and Access Control
a.
T Handle (Standard)
b.
NEMA Standard Abloy executive high security cylinder lock with three keys (#10609) - requires a key distribution. May specify other lock cylinder key options, call for details.
c.
Key Safe by GE (#11680) mechanical key storage box with programmable coded access
d.
CycleSafe's cellular digital access system, Servo drive Pop-out vending type T handle latching system. Includes Bluetooth, AA alkaline long life Quantum batteries, auxiliary power port, infrared override sensor and key fob in case of failure.
1)
Cloud based mobility platform software is compatible with Apple iOS v4 or better, and Android 4.41 or better.
2)
Includes simple cloud based maintenance app for system administrators to easily track and manage locker access.
 
** NOTE TO SPECIFIER ** Select the accessories required and delete the those not required. Contact the manufacturer for additional information. Coat hooks are standard. Door check/holdback is recommended for use with locker swing handle.
 
9.
Accessories:
a.
Door check/holdback kit for propping door open, allowing unrestricted access.
b.
Coat hook, partition mounted, for hanging personal items (2 double hooks per order).
c.
LED cabin lights.
d.
Lock area Weather Shield kit (#10792) to protect lock from moisture/ freezing.
e.
PosterGrip snap-in aluminum frame for displaying ads, maps, etc. on display end panel:
1)
24 inches by 60 inches.
2)
44 inches by 72 inches.
f.
Door-mounted storage bin for SM and SV models only.
g.
Optional molded floor pan, one per bike space.
h.
Bicycle parking ID decals.
 
** NOTE TO SPECIFIER ** The following accessories are available by special order only. Contact the manufacturer for additional information.
 
i.
CycleManager support for locker program administration.
j.
GFI bill of materials and schematic for electric bike charging station provided in Divsion 16 Electrical.
B.
CycleSafe EcoPark series
1.
Description: Fits all standard bicycles. Outside Locker Dimensions are 4 feet 3 inches (1.30 m) by 6 feet 6 inches (1.98 m) by 2 feet 9 inches (0.84 m). Inside locker dimensions are approximately 4 feet (1.22 m) high by 6 feet 5 inches (1.96 m) deep by 2 feet 7 inches (0.79 m) wide at the door.
a.
Modular, interlocking locker system that stores bikes and gear in a weatherproof, fire-retardant, vandal-deterrent structure.
b.
Units maybe Daisy Chained to create Locker Banks.
c.
Units are designed to be flexible, accommodating future expansions or retrofits.
2.
Construction:
a.
Frame fabricated of 12 gauge powder coated steel with 16 gauge powder coated steel, end panels and tops. Doors are fabricated of high-density polyester SMC (sheet molding compound) with long-glass fiber reinforcement. Composite material is impact-resistant and flame-retardant that will not crack, dent, warp, corrode, or sustain UV degradation.
b.
Concealed piano hinge is full-length for door security.
c.
Standard lock is a pop-out T-handle mechanism with an Abloy high-security locking cylinder.
d.
Recessed lock area.
e.
Door-View Polycarbonate view-thru door windows are framed.
f.
Side-View Polycarbonate view-thru end panels.
3.
Finish Color:
 
** NOTE TO SPECIFIER ** Select the Integral or Premium color as required and delete those not required.
 
a.
Integral SCM panel color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required. Gray is standard.
 
1)
Sandstone
2)
Translink Gray
3)
Gibraltar Gray
b.
Premium SCM panel color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Signal Blue
2)
Burgundy
3)
Signal White
4)
White Aluminum
5)
Custom
4.
Models:
 
** NOTE TO SPECIFIER ** Select the Model(s) required and delete those not required. If multiple Styles are required show the locations of each style on the Drawings. Consult the manufacturer's web site for recommended configurations or contact the manufacturer for additional information.
 
a.
SM [MO2] -Standard Model, Two-door, double ended access lockers with two triangular interior spaces per two-door locker unit. Two bike capacity.
b.
SM [S01] - Standard Model, Single-Door, single-sided access model with storage for one or two bikes without the interior partition. Free standing, anchored locker allows access from only one side and can be placed up against a building or barrier.
c.
DV [M02] - Door-View, Two-Door, double ended access lockers with two triangular interior spaces per two-door locker unit with polycarbonate windows in the doors for viewing inside locker.
d.
DV [S01] - Door-View, Single-Door, single-sided access model with storage for one or two bikes without the interior partition and with a polycarbonate window in the door for viewing inside locker. Locker can be placed up against a building or barrier
5.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings. Consult the manufacturer's web site for recommended configurations or contact the manufacturer for additional information.
 
a.
Concrete Pad Mount with hammer pin anchors.
b.
Leveling Legs: 1/2 inch threaded stainless steel leveling legs that anchor to concrete pad with stainless steel expansion anchor bolts to allow 2 inches of vertical adjustment.
6.
Interior Partitions for double sided lockers.
 
** NOTE TO SPECIFIER ** Select the partition(s) type required and delete the those not required. Contact the manufacturer for additional information. OSB is standard.
 
a.
No partition.
b.
OSB sealed and painted to compliment the exterior color scheme.
c.
UL grade composite
d.
Coated stainless
 
** NOTE TO SPECIFIER ** Select the locking and access control components required and delete those not required. T Handle is standard. For additional information on Electronic access via CycleSafe mobile go to www.bicycleparkingnetwork.com, www.cyclesafe.com for specification details. Special order options also available such as: An Intelligent Key Dispensing Kiosk (IKDK) access controlled by pin code, card swipe or biometric ID or Door Activator Controllers using same computer controlled methods. Contact the manufacturer for additional information.
 
7.
Locking and Access Control
a.
T Handle (Standard)
b.
NEMA Standard Abloy executive high security cylinder lock with three keys (#10609) - requires a key distribution. May specify other lock cylinder key options, call for details.
c.
Key Safe by GE (#11680) mechanical key storage box with programmable coded access
d.
CycleSafe's cellular digital access system, Servo drive Pop-out vending type T handle latching system. Includes Bluetooth, AA alkaline long life Quantum batteries, auxiliary power port, infrared override sensor and key fob in case of failure.
1)
Cloud based mobility platform software is compatible with Apple iOS v4 or better, and Android 4.41 or better.
2)
Includes simple cloud based maintenance app for system administrators to easily track and manage locker access.
 
** NOTE TO SPECIFIER ** Select the accessories required and delete those not required. Contact the manufacturer for additional information. Door check/holdback is recommended for use with locker swing handle.
 
8.
Accessories:
a.
Door-Check/holdback kit for propping door open, allowing unrestricted access
b.
Coat hook, partition mounted, for hanging personal items (2 double hooks per order).
c.
LED cabin lights.
d.
Lock area Weather Shield kit (#10792) to protect lock from moisture/ freezing.
e.
PosterGrip snap-in aluminum frame for displaying ads, maps, etc. on display end panel:
1)
24 inches by 60 inches.
2)
44 inches by 72 inches.
f.
Door-mounted storage bin for SMmodels only.
g.
Molded floor pan.
h.
Bicycle parking decals.
 
** NOTE TO SPECIFIER ** The following accessories are available by special order only. Contact the manufacturer for additional information.
 
i.
CycleManager support for locker program administration.
j.
GFI bill of materials and schematic for electric bike charging station provided in Divsion 16 Electrical.
2.3
BIKE SHELTERS
A.
CycleSafe Cycleport Bike Shelter
1.
Description:
 
** NOTE TO SPECIFIER ** Coordinate Cycleport Bike Shelters with bike racks specified elsewhere in this Section.
 
a.
Modular bicycle shelter system to provide organized, covered storage of bikes mounted on two bike per top panel with U bike racks or vertical bike rack, and 4 bikes per top panel with Hi-Density Bike Racks.
b.
Side panel cladding is also available.
2.
Construction:
a.
Top is compression-molded with a sandstone polyurethane finish contoured for runoff. Material is impact-resistant and flame-retardant that will not crack, dent, warp, corrode, or sustain UV degradation.
 
** NOTE TO SPECIFIER ** Standard color is Taupe. Custom colors area available, contact the manufacturer for additional information.
 
b.
Support frames are heavy gauge steel tubing with a polyester powder taupe finish.
 
** NOTE TO SPECIFIER ** Side panels are optional, delete if not required or select panel type required and delete those not required.
 
c.
Side Panels
1)
Plexiglass
2)
Wire mesh
3)
Perforated metal.
 
** NOTE TO SPECIFIER ** Select the Configuration(s) required and delete those not required. If multiple configurations are required show the locations of each on the Drawings. Consult the manufacturer's web site for recommended configurations or contact the manufacturer for additional information.
 
d.
Side Panel Configuration:
1)
Provide as indicated on the Drawings.
2)
0 Sided
3)
1 Sided
4)
2 Sided
5)
3 Sided
 
** NOTE TO SPECIFIER ** Select the Configuration(s) required and delete those not required. If multiple configurations are required show the locations of each on the Drawings. Consult the manufacturer's web site for recommended configurations or contact the manufacturer for additional information.
 
e.
Top Configuration:
1)
Provide as indicated on the Drawings.
2)
2 Top
3)
2 Racks 4-bike capacity with U/2 Racks
4)
2 Racks 8-bike capacity with Hi-Density Racks
5)
2 Racks 4-bike capacity with Vertical Wall-Racks
6)
3 Top
7)
3 Racks 6-bike capacity with U/2 Racks
8)
3 Racks 12-bike capacity with Hi-Density Racks
9)
3 Racks 6-bike capacity with Vertical Wall-Racks
 
** NOTE TO SPECIFIER ** Select the accessories required and delete the those not required. Contact the manufacturer for additional information.
 
3.
Accessories:
a.
PosterGrip snap-in aluminum frame for displaying ads, maps, etc. on display end panel:
1)
24 inches by 60 inches.
2)
44 inches by 72 inches.
B.
CycleSafe Compact Bike Shelter
1.
Description:
 
** NOTE TO SPECIFIER ** Coordinate Cycleport Bike Shelters with bike racks specified elsewhere in this Section.
 
a.
Modular narrow bicycle shelter system to provide organized, covered storage of bikes mounted on vertical bike racks.
b.
Side panel cladding is also available.
2.
Construction:
a.
Top is compression-molded with a sandstone polyurethane finish contoured for runoff. Material is impact-resistant and flame-retardant that will not crack, dent, warp, corrode, or sustain UV degradation.
 
** NOTE TO SPECIFIER ** Standard color is Taupe. Custom colors area available, contact the manufacturer for additional information.
 
b.
Support frames are heavy gauge steel tubing with a polyester powder taupe finish.
 
** NOTE TO SPECIFIER ** Side panels are optional, delete if not required or select panel type required and delete those not required.
 
c.
Side Panels
1)
Plexiglass
2)
Wire mesh
3)
Perforated metal for additional protection from the elements with options for signage or graphic panels.
 
** NOTE TO SPECIFIER ** Select the Configuration(s) required and delete those not required. If multiple configurations are required show the locations of each on the Drawings. Consult the manufacturer's web site for recommended configurations or contact the manufacturer for additional information.
 
d.
Side Panel Configuration:
1)
Provide as indicated on the Drawings.
2)
0 Sided
3)
1 Sided
4)
2 Sided
5)
3 Sided
 
** NOTE TO SPECIFIER ** Select the accessories required and delete the those not required. Contact the manufacturer for additional information.
 
3.
Accessories:
a.
PosterGrip snap-in aluminum frame for displaying ads, maps, etc. on display end panel:
1)
24 inches by 60 inches.
2)
44 inches by 72 inches.
C.
CycleSafe Pocket Bike Shelter
1.
Description:
 
** NOTE TO SPECIFIER ** Coordinate Cycleport Bike Shelters with bike racks specified elsewhere in this Section.
 
a.
Modular narrow bicycle shelter system to provide organized, covered storage of bikes mounted on U racks.
2.
Construction:
a.
Top is compression-molded with a sandstone polyurethane finish contoured for runoff. Material is impact-resistant and flame-retardant that will not crack, dent, warp, corrode, or sustain UV degradation.
 
** NOTE TO SPECIFIER ** Standard color is Taupe. Custom colors area available, contact the manufacturer for additional information.
 
b.
Support frames are heavy gauge steel tubing with a polyester powder taupe finish.
2.4
BIKE RACKS
A.
Bike U Rack with Crossbar:
1.
CycleSafe U/2 short term bicycle parking to accommodate two bikes per rack.
2.
Construction:
a.
One-bend 1.9 inch diameter heavy-gauge steel pipe with 1-1/2 inch Schedule 40 pipe crossbar.
b.
Finish/Material:
1)
Steel coated with a 1/8 inch thick, black plastisol rubberized coating.
2)
Steel powder coated zinc primer TGIC powder coat finish.
3)
Stainless steel pipe.
3.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
In-Ground Mount.
B.
Classic Bike U Rack:
1.
CycleSafe U short term bicycle parking to accommodate two bikes per rack.
2.
Construction:
a.
One-bend 1.9 inch diameter heavy-gauge steel pipe with 1-1/2 inch Schedule 40 pipe crossbar.
b.
Finish:
1)
Coated with a 1/8 inch thick, black plastisol rubberized coating.
2)
Powder coated zinc primer TGIC powder coat finish.
3.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
In-Ground Mount.
C.
Vintage Bike Rack:
1.
CycleSafe Vintage short term bicycle parking to accommodate two bikes per rack.
2.
Construction:
a.
One-bend 1.9 inch diameter heavy-gauge steel pipe with 1-1/2 inch Schedule 40 pipe crossbar.
b.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Federal Green
2)
Traffic Red
3)
Bronze
4)
Signal White
5)
Sky Blue
6)
Metallic Silver
7)
Traffic Black
3.
Model:
 
* NOTE TO SPECIFIER ** Select the model required and delete those not required.
 
a.
Bridge
b.
Cascade
c.
Fulton
d.
Greenwich
e.
Lafayette
f.
Madison
g.
Paris
h.
Pearl
i.
Plymouth
j.
Rapid
k.
Wealthy
4.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
In-Ground Mount.
D.
Modern Bike Rack:
1.
CycleSafe Modern short term bicycle parking to accommodate two bikes per rack.
2.
Construction:
a.
One-bend 1.9 inch diameter heavy-gauge steel pipe with 1-1/2 inch Schedule 40 pipe crossbar.
b.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Federal Green
2)
Traffic Red
3)
Bronze
4)
Signal White
5)
Sky Blue
6)
Metallic Silver
7)
Traffic Black
3.
Model:
 
* NOTE TO SPECIFIER ** Select the model required and delete those not required.
 
a.
Beltway
b.
Boardwalk
c.
Centerline
d.
Metroline
e.
Pathway
f.
Railway
g.
Subway
h.
Trailway
i.
Tricycle
4.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
In-Ground Mount.
E.
Custom Bike Rack:
1.
CycleSafe Custom short term bicycle parking to accommodate two bikes per rack.
2.
Construction:
a.
One-bend 1.9 inch diameter heavy-gauge steel pipe with 1-1/2 inch Schedule 40 pipe crossbar.
b.
Finish/Material:
1)
Steel powder coated zinc primer TGIC powder coat finish.
2)
Stainless steel pipe.
c.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Federal Green
2)
Traffic Red
3)
Bronze
4)
Signal White
5)
Sky Blue
6)
Metallic Silver
7)
Traffic Black
3.
Model:
 
* NOTE TO SPECIFIER ** Select the model required and delete those not required. Provide with a logo to duplicate, an image to silkscreen, or create an adhesive label to customize the bike rack. Custom colors are also available. Consult with the manufacturer for additional information.
 
a.
Laser Cut
b.
Insignia
c.
Memorial
4.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
In-Ground Mount.
F.
Cycle Park Bike Rack:
1.
CycleSafe Cycle Park short term bicycle parking to accommodate two bikes per rack. with a laser-cut bike parking symbol that promotes "bikes belong here". Cycle Park bike racks offer the security of two-point locking, protecting both the bike wheel and frame.
2.
Construction:
a.
One-bend 1.9 inch diameter heavy-gauge steel pipe with 1-1/2 inch Schedule 40 pipe crossbar.
b.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Federal Green
2)
Traffic Red
3)
Bronze
4)
Signal White
5)
Sky Blue
6)
Metallic Silver
7)
Traffic Black
3.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
In-Ground Mount.
G.
Staple Bike Rack:
1.
CycleSafe Staple short term bicycle parking to accommodate two bikes per rack. Recommended standard for high-vandal areas, as the square tubing/crossbar provides additional security and allows a bike to be secured by both wheel and frame.
2.
Construction:
a.
2 inch square steel tubing with crossbar.
b.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Federal Green
2)
Traffic Red
3)
Bronze
4)
Signal White
5)
Sky Blue
6)
Metallic Silver
7)
Traffic Black
3.
Mounting Requirements:
 
** NOTE TO SPECIFIER ** Select the mount(s) required and delete those not required. If multiple mounts are required show the locations of each on the Drawings.
 
a.
Rail Mount: Provide with weather resistant C-strut with anchors for lockers mounted on non-concrete surfaces.
b.
Concrete Pad Mount.
c.
In-Ground Mount.
H.
Bike Wall Rack:
1.
CycleSafe Bike Wall Rack space saving, and economical vertical bike storage system.
2.
Construction:
a.
Heavy-welded 3/8 inch diameter wire frame with two mounting holes 12 inches apart installed 16 inches O.C., with 12 inch vertical offset to allow for handlebar clearance. Hardware includes two tamper resistant 5/16 inch diameter lag screws and 5/16 inch lag shields for concrete or block installations.
b.
Finish/Material:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Steel wire powder coated zinc primer TGIC powder coat finish.
2)
Stainless steel wire.
3.
Mounting Angle:
 
** NOTE TO SPECIFIER ** Select the mount angle required and delete the one not required.
 
a.
90 degrees
b.
45 degrees
I.
Wall Rack Stand:
1.
CycleSafe Wall Rack Stand is a portable or freestanding stand designed for spaces where there may be no wall to attach to. For use with CycleSafe Bike Wall Racks.
2.
Construction:
a.
Galvanized steel tubing.
b.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Federal Green
2)
Traffic Red
3)
Bronze
4)
Signal White
5)
Sky Blue
6)
Metallic Silver
7)
Traffic Black
3.
Sides:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
One side racks.
b.
Two side racks.
4.
Capacity:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
Four bikes.
b.
Eight bikes.
J.
Bike Tree Rack Stand:
1.
CycleSafe Bike Tree Rack Stand is designed for parking garages and bike rooms to maximize space efficiency. For use with CycleSafe Bike Wall Racks.
2.
Construction:
a.
Galvanized steel tubing.
b.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Traffic Black
2)
Traffic Red
3)
Sapphire Blue
4)
Metallic Silver
3.
Mount:
 
** NOTE TO SPECIFIER ** Select mount required and delete those not required.
 
a.
Top.
b.
Side.
c.
Free Standing.
4.
Capacity:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
Two bikes.
b.
Three bikes.
c.
Four bikes.
K.
High Density Quad Bike Rack:
1.
CycleSafe High Density Bike Rack is a space-efficient bike parking with two tiers. For use with CycleSafe Bike Wall Racks and bike shelters.
2.
Construction:
a.
2 inch square steel tubing.
b.
Finish: Powder coated zinc primer TGIC powder coat finish. Color:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Federal Green
2)
Traffic Red
3)
Bronze
4)
Signal White
5)
Sky Blue
6)
Metallic Silver
7)
Traffic Black
3.
Sides:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
One side racks.
b.
Two side racks.
4.
Capacity:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
Four bikes.
b.
Eight bikes.
L.
Angled Bike Stalls:
1.
CycleSafe Angled Bike Stalls maximizes space between pedestrian or traffic lanes.
2.
Construction:
a.
Steel tubing in 5 foot sections bolted to a concrete or asphalt surface.
b.
Finish/Material:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Galvanized.
2)
Powder coat finish.
3.
Mounting Angle:
a.
45 degrees
4.
Sides:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
One side racks.
b.
Two side racks.
5.
Mount:
 
** NOTE TO SPECIFIER ** Select mount required and delete the one not required.
 
a.
Post Mount.
b.
Strut Mount.
M.
Straight Bike Stalls:
1.
CycleSafe Straight Bike Stalls with locking ability for both bike wheel and frame.
2.
Construction:
a.
Steel tubing in 5 foot sections bolted to a concrete or asphalt surface.
b.
Finish/Material:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Galvanized.
2)
Powder coat finish.
3.
Mounting Angle:
a.
90 degrees
4.
Sides:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
One side racks.
b.
Two side racks.
5.
Capacity:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
Four bikes.
b.
Eight Bikes.
6.
Mount:
 
** NOTE TO SPECIFIER ** Select mount required and delete the one not required.
 
a.
Post Mount.
b.
Strut Mount.
N.
Hi-Lo Bike Stalls:
1.
CycleSafe Hi-Lo Bike Stalls with locking ability for both bike wheel and frame.
2.
Construction:
a.
Steel tubing in 5 foot sections bolted to a concrete or asphalt surface.
b.
Finish/Material:
 
** NOTE TO SPECIFIER ** Select the color required and delete those not required.
 
1)
Galvanized.
2)
Powder coat finish.
3.
Mounting Angle:
a.
90 degrees
4.
Sides:
 
** NOTE TO SPECIFIER ** Select one side or two side as required and delete the one not required.
 
a.
One side racks with eight bike capacity.
b.
Two side racks with sixteen bike capacity.
5.
Mount:
 
** NOTE TO SPECIFIER ** Select mount required and delete the one not required.
 
a.
Post Mount.
b.
Strut Mount.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Examine areas and identify conditions that may be detrimental to proper or timely completion.
C.
Verify that surfaces are clean, flat and level within manufacturer's recommended installation tolerances.
D.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install products in accordance with manufacturer's published instructions and recommendations.
B.
Install bicycle lockers/racks level, plumb, square, accurately aligned, correctly located and without warp.
C.
Assemble and mount using hardware and fasteners in accordance with manufacturer's instructions
3.4
CLEANING AND PROTECTION
A.
Clean in accordance with manufacturer's recommendations.
B.
Protect installed products until completion of project.
C.
Touch-up, repair or replace damaged products and finishes in accordance with manufacturer's instructions before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION