Download SECTION 12 93 13 BICYCLE RACKS AND LOCKERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 93 13
BICYCLE RACKS AND LOCKERS
 
 
Copyright 2010 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Huntco Site Furnishings; bicycle racks and bicycle lockers.
This section is based on the products of Huntco Site Furnishings, which is located at:
P. O. Box 10385
Portland, OR 97296
Toll Free: 800-547-5909
Phone: 503-224-8700
Fax: 503-274-2055
Email: sales@huntco.com
Web: http://www.huntco.com
click Here for additional information
Huntco Site Furnishings is based in Portland, Oregon and has been manufacturing bike racks, benches and site furnishings for 30 years. Our success and longevity comes from the superior products we manufacture and distribute; the personalized attention we give to every customer, large or small; and our highly competitive pricing structure.
Huntco has always set the standard for quality and innovation in commercial bike racks. We've never been satisfied with the status quo and are constantly improving design and manufacturing techniques, as well as introducing new concepts and imaginative products, such as our most recent line of outdoor benches. All of our site furnishings are virtually weatherproof and vandal-proof and are backed by the famous Huntco warranty.
Huntco is proud to have customers in the industrial and retail sectors, local governments and civic organizations, schools and universities, transit systems and homeowners associations throughout the United States. All of our customers know that they can count on us for on-time delivery of high quality products at a fair price. We easily fulfill requests for unique bike racks, whether it's one of a kind or 50 new designs.
We appreciate the loyalty of our customers, established and new, and pledge to them that we will continue to provide the quality, service and innovation that sets us apart from the others. We look forward to at least 30 more years of serving you and successfully manufacturing the best bike racks, benches and site furnishings available.
 
PART 1 PRODUCTS
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for the project.
 
A.
Commercial Bicycle Racks:
 
** NOTE TO SPECIFIER ** Delete series not required.
 
1.
Rambler Series.
2.
Rambler Wide Series.
3.
Rambler (Square Material) Series.
4.
Rambler Wide (Square Material) Series
5.
Staple Series.
6.
Staple (Flat Bar) Series.
7.
Corkscrew.
8.
Fin Bike Rack.
9.
Sentinel Series.
10.
Bike Corral Series.
11.
Velo.
12.
Eclipse Series.
13.
Staple.
14.
SBR Series - Staple Multi-Bike Rack.
15.
Sol Series.
16.
Custom Racks.
17.
Minimalist.
18.
Bike Bollards.
19.
Old School Single Sided.
20.
Old School Double Sided.
21.
Rover Single Sided.
22.
Rover Double Sided.
23.
Diamond.
24.
Burnside No Scratch.
25.
Fremont No Scratch.
26.
Morrison Wall Mount.
27.
Marquam Double Sided Series.
28.
Marquam Single Sided Series.
29.
Overlook Bike Rack.
30.
Hawthorne Series.
31.
Tilikum Bike Rack.
B.
Bicycle Lockers:
1.
Single bicycle capacity locker. (BV-1).
2.
Double bicycle capacity locker. (BV-2).
3.
Horizontal wedge - single bicycle capacity. (BV-HW).
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 31 20 00 - Earth Moving.
B.
Section 33 40 00 - Storm Drainage Utilities.
C.
Section 32 13 13 - Concrete Paving.
D.
Section 32 33 43.53 - Site Tables.
E.
Section 12 93 43.13 - Site Seating.
F.
Section 32 90 00 - Planting.
G.
Section 03 30 00 - Cast-in-Place Concrete.
H.
Section 05 50 00 - Metal Fabrications.
I.
Section 07 91 23 - Backer Rods
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American International (ASTM):
1.
ASTM A 53 - Standard Specification for Pipe, Steel, Black and Hot-Dipped, Zinc-Coated, Welded and Seamless.
2.
ASTM A 123 - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products.
3.
ASTM A 312 - Standard Specification for Seamless, Welded, and Heavily Cold Worked Austenitic Stainless Steel Pipes.
4.
ASTM A 314 - Standard Specification for Stainless Steel Billets and Bars for Forging.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including full range of standard color selections.
C.
Shop Drawings: Indicate materials, dimensions, tolerances, welding, fasteners, hardware, mounting, finish, and accessories.
D.
Quality Assurance Submittals:
1.
Qualifications: Proof of manufacturer qualifications.
2.
Manufacturer's Installation Instructions.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Selection Samples: Color charts illustrating full range of colors and patterns.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
F.
Verification Samples: Sample of actual color chip selected.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum five years experience in producing bicycle racks/lockers of the types specified.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver all materials in their original sealed containers bearing manufacturer's name and identification of product.
B.
Do not store products in location with conditions outside manufacturer's absolute limits.
C.
Materials delivered to the site shall be examined for concealed damage or defects in shipping. Defects shall be noted and reported to the Owner's Representative in writing.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
** NOTE TO SPECIFIER ** From our most popular BR Series to the most exotic, custom-manufactured bike rack, all Huntco bicycle parking products are backed by the famous Huntco Warranty.
 
1.8
WARRANTY
A.
Warranty: Manufacturer's standard warranty.
1.
Seller warranties to replace, or at seller's option, repair any product or part thereof which is found to be defective in material or workmanship for a period of one year from date buyer accepts products. All parts and labor required under warranty provisions shall be supplied free of charge.
2.
Transportation costs of returning the products to and from repair facility or costs involved with contractor personnel traveling to buyer's facility for the purpose of repairing products on site shall be borne by seller during 1 year warranty period.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Huntco Site Furnishings, which is located at: P. O. Box 10385; Portland, OR 97296; Toll Free Tel: 800-547-5909; Tel: 503-224-8700; Fax: 503-274-2055; Email: request info (sales@huntco.com); Web: www.huntco.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Huntco has the widest selection of commercial bike racks that can accommodate from one to twenty-one bikes. All of our bike racks provide safe and secure bike parking and come in a variety of configurations. Square tubing is offered as a deterrent to pipe cutters. Bike Rack Finishes include Hot Dipped Galvanized, Powder Coat, Stainless Steel and Thermoplastic, but not all finishes are available on all products. We easily fulfill requests for unique bike racks, whether it's one of a kind or 50 new designs. Minimum order quantities may apply to available colors, depending on stock. Color Availability in some polymers may be limited. Colors may vary according to resin type and substrate. Delete if not required.
 
2.2
COMMERCIAL BICYCLE RACKS
A.
Bicycle Racks:
 
** NOTE TO SPECIFIER ** Delete series and associated subparagraphs not required.
 
1.
Series: Series, models, configurations as indicated on Drawings, as manufactured by Huntco Site Furnishings.
2.
Series: Series, models, configurations as selected by Architect, as manufactured by Huntco Site Furnishings.
3.
Series: Rambler Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Steel, Schedule 40 steel pipe; 2-3/8 inch (60 mm) OD x .154 inch (4 mm).
b.
Materials: Steel, Schedule 40 steel pipe; 1-5/8 inch (41 mm) OD, 0.140 inch (3.5 mm) wall.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
a)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
4)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
c.
Materials: T304 stainless steel.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete bicycle capacity not required.
 
d.
Bicycle Capacity: As indicated on Drawings.
e.
Bicycle Capacity: 3.
f.
Bicycle Capacity: 5.
g.
Bicycle Capacity: 7.
h.
Bicycle Capacity: 9.
i.
Bicycle Capacity: 11.
j.
Bicycle Capacity: 13.
k.
Bicycle Capacity: 15.
l.
Bicycle Capacity: 17.
m.
Bicycle Capacity: 19.
 
** NOTE TO SPECIFIER ** Delete bicycle capacity not required.
 
n.
Mounting: As indicated on Drawings.
o.
Mounting: Embedded.
p.
Mounting: Surface flanged for bolting to concrete.
q.
Mounting: Surface flanged with flange covers.
r.
Mounting: Freestanding.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
s.
Height: As indicated on Drawings.
t.
Height: Minimum of 36 inches (914 mm) high.
u.
Height: Minimum of 42 inches (1067 mm) high.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Series: Rambler Wide Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Steel, Schedule 40 steel pipe; 2-3/8 inch (60 mm) OD x .154 inch (4 mm).
b.
Materials: Steel, Schedule 40 steel pipe 1-5/8 inch (41 mm) OD, 0.140 inch (3.5 mm) wall.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
c.
Materials: T304 stainless steel.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete bicycle capacity not required.
 
d.
Bicycle Capacity: As indicated on Drawings.
e.
Bicycle Capacity: 3.
f.
Bicycle Capacity: 5.
g.
Bicycle Capacity: 7.
h.
Bicycle Capacity: 9.
i.
Bicycle Capacity: 11.
j.
Bicycle Capacity: 13.
k.
Bicycle Capacity: 15.
l.
Bicycle Capacity: 17.
m.
Bicycle Capacity: 19.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
n.
Mounting: As indicated on Drawings.
o.
Mounting: Embedded.
p.
Mounting: Surface flanged for bolting to concrete.
q.
Mounting: Surface flanged with flange covers.
r.
Mounting: Freestanding.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
s.
Height: As indicated on Drawings.
t.
Height: Minimum of 36 inches (914 mm) high.
u.
Height: Minimum of 42 inches (1067 mm) high.
 
** NOTE TO SPECIFIER ** Designed to deter thieves with pipe cutters. Delete if not required.
 
5.
Series: Rambler (Square Material) Series as manufactured by Huntco Site Furnishings.
a.
Materials: Steel, 2 inches x 2 inches (51 mm x 51 mm); .120 inch wall, 11 gauge square tubing.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac, triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Materials: T304 stainless steel square tubing, 2 inches x 2 inches (51 mm x 51 mm); .120 inch (3 mm) wall.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete bicycle capacity not required.
 
c.
Bicycle Capacity: As indicated on Drawings.
d.
Bicycle Capacity: 3.
e.
Bicycle Capacity: 5.
f.
Bicycle Capacity: 7.
g.
Bicycle Capacity: 9.
h.
Bicycle Capacity: 11.
i.
Bicycle Capacity: 13.
j.
Bicycle Capacity: 15.
k.
Bicycle Capacity: 17.
l.
Bicycle Capacity: 19.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
m.
Mounting: As indicated on Drawings.
n.
Mounting: Embedded.
o.
Mounting: Surface flanged for bolting to concrete.
p.
Mounting: Surface flanged with flange covers.
q.
Mounting: Freestanding.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
r.
Height: As indicated on Drawings.
s.
Height: Minimum of 36 inches (914 mm) high.
t.
Height: Minimum of 42 inches (1067 mm) high.
 
** NOTE TO SPECIFIER ** Designed to deter thieves with pipe cutters. Delete if not required.
 
6.
Series: Rambler Wide (Square Material) Series as manufactured by Huntco Site Furnishings.
a.
Materials: Steel, 2 inches x 2 inches (51 mm x 51 mm); .120 inch wall, 11 gauge square tubing.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Materials: T304 stainless steel square tubing, 2 inches x 2 inches (51 mm x 51 mm); 0.120 inch (3 mm) wall.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete bicycle capacity not required.
 
c.
Bicycle Capacity: As indicated on Drawings.
d.
Bicycle Capacity: 3.
e.
Bicycle Capacity: 5.
f.
Bicycle Capacity: 7.
g.
Bicycle Capacity: 9.
h.
Bicycle Capacity: 11.
i.
Bicycle Capacity: 13.
j.
Bicycle Capacity: 15.
k.
Bicycle Capacity: 17.
l.
Bicycle Capacity: 19.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
m.
Mounting: As indicated on Drawings.
n.
Mounting: Embedded.
o.
Mounting: Surface flanged for bolting to concrete.
p.
Mounting: Surface flanged with flange covers.
q.
Mounting: Freestanding.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
r.
Height: As indicated on Drawings.
s.
Height: Minimum of 36 inches (914 mm) high.
t.
Height: Minimum of 42 inches (1067 mm) high.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
7.
Series: Staple Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Steel, Schedule 40 steel pipe; 2-3/8 inch (60 mm) OD x .154 inch (4 mm).
b.
Materials: Steel, Schedule 40 steel pipe 1-5/8 inch (41 mm) OD, 0.140 inch (3.5 mm) wall.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
c.
Materials: Stainless Steel, ASTM A 312, 2 inch (51 mm) Schedule 40 TP 304 stainless steel; 2-3/8 inch (60 mm) OD x .154 inch (4 mm) wall.
1)
Finish: #4 satin finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
d.
Mounting: As indicated on Drawings.
e.
Mounting: Embedded.
f.
Mounting: Surface flanged for bolting to concrete.
g.
Mounting: Surface flanged with flange covers.
h.
Mounting: Freestanding.
i.
Bicycle Capacity: 2.
j.
Height: Minimum of 36 inches (914 mm) high.
 
** NOTE TO SPECIFIER ** Designed to deter thieves with pipe cutters. Delete if not required.
 
8.
Series: Staple (Flat Bar) Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Steel, 2-3/8 inches x 5/8 inch (60 mm x 16 mm) solid flat bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Materials: T304 stainless steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As indicated on Drawings.
2)
Finish: #4 satin finish.
3)
Finish: Swirl finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: As indicated on Drawings.
d.
Mounting: Embedded.
e.
Mounting: Surface flanged for bolting to concrete.
f.
Mounting: Surface flanged with flange covers.
g.
Mounting: Freestanding.
h.
Bicycle Capacity: 2.
i.
Height: Minimum of 36 inches (914 mm) high.
 
** NOTE TO SPECIFIER ** The whimsically named Pigtail Bike Rack is ideally suited for any type of public place. Delete if not required.
 
9.
Series: Corkscrew as manufactured by Huntco Site Furnishings.
a.
Materials: Steel, 2-3/8 inches (60 mm) OD, 2 inch (51 mm) ID x .154 inch (4 mm) wall ASTM A 53, Schedule 40, steel pipe.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
b.
Finishes: As selected by Architect.
c.
Finishes: As indicated on Drawings.
d.
Finishes: Hot dipped galvanized.
e.
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
f.
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
g.
Mounting: Surface-mount with flanges that are 5 inches (127 mm) diameter steel plate, using four 4 inch x .5 inch (102 mm x 13 mm) anchor bolts.
h.
Bicycle Capacity: 2 bikes at 2 points of contact in an upright position.
i.
Size: 36 inches (914 mm) high and 14.5 inches (368 mm) wide.
 
** NOTE TO SPECIFIER ** Our beautifully designed FIN Bike Rack makes a unique visual statement that almost hides its functionality. Whether placed singularly or in a group, this bike rack will be noticed and used. Delete if not required.
 
10.
Series: Fin Bike Rack as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Mild steel 3/8 inch x 3 inches flat bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Materials: ASTM A 314 Schedule 40 TP304 Stainless Steel.
1)
Finish: #4 satin finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: As indicated on Drawings.
d.
Mounting: Embedded.
e.
Mounting: Surface flanged for bolting to concrete.
f.
Mounting: Surface flanged with flange covers.
g.
Bicycle Capacity: 2 bikes at 2 points of contact in an upright position.
h.
Size: 36 inches (914 mm) high and 16.5 inches (419 mm) wide.
 
** NOTE TO SPECIFIER ** One of our most rugged designs. The 9 inch (229 mm) center-to-center steel bars allow bikes to stand upright. Delete if not required.
 
11.
Series: Sentinel Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: 2 inch (51 mm) and 1 inch (25 mm), Schedule 40 steel pipe and 3 inch x 3/8 inch (9.5 mm) steel flat bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Materials: T304 stainless steel.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete bicycle capacity not required.
 
c.
Bicycle Capacity: As indicated on Drawings.
d.
Bicycle Capacity: 4.
e.
Bicycle Capacity: 6.
f.
Bicycle Capacity: 8.
g.
Bicycle Capacity: 10.
h.
Bicycle Capacity: 12.
i.
Bicycle Capacity: 14.
j.
Bicycle Capacity: 16.
k.
Bicycle Capacity: 18.
l.
Bicycle Capacity: 20.
m.
Height: 34 inches (864 mm) high.
n.
Mounting: Surface mounted.
 
** NOTE TO SPECIFIER ** The Huntco Corral Series is the perfect fit for a business with street parking looking to accommodate their local cyclists. The angled bike loops provide a smaller footprint which can help keep the sidewalk clear of bikes therefore allowing space for street furniture or cafe seating. Quick, easy installation makes this rack a favorite. Loops are welded to heavy-duty rails. Delete if not required.
 
12.
Series: Bike Corral Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Steel, 1.9 inch (48 mm) OD, 1.5 inch (39 mm) ID x 0.145 inch (3.7 mm) wall, Schedule 40 steel pipe.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
b.
Bicycle Capacity: As indicated on Drawings.
c.
Bicycle Capacity: 4.
d.
Bicycle Capacity: 6.
e.
Bicycle Capacity: 8.
f.
Bicycle Capacity: 10.
g.
Bicycle Capacity: 12.
h.
Bicycle Capacity: 14.
 
** NOTE TO SPECIFIER ** Delete height not required.
 
i.
Height: As indicated on Drawings.
j.
Height: 36 inches (914 mm) high.
k.
Height: 42 inches high.
l.
Mounting: Surface mounted through pre-drilled holes in channel base.
 
** NOTE TO SPECIFIER ** Huntco's Bicycle Rack is perfectly named, and it whimsically celebrates the popular and expanding mode of transportation. Delete if not required.
 
13.
Series: Velo as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: 1.50 inch (39 mm) ASTM A 53 Schedule 40 steel pipe and 3/8 inch (9.5 mm) mild steel flat bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Materials: ASTM A 314 Schedule 40, TP 304 stainless steel.
1)
Finish: #4 satin finish.
c.
Mounting: Flange mount.
d.
Size: 42 inches (91.4 cm) high, 14 inches (35.6 cm) wide and 72 inches (182.9 cm) long.
 
** NOTE TO SPECIFIER ** Hanging Circle Rack is ideally placed in a contemporary outdoor space, but its clean lines make it adaptable to any area that needs a tough, attractive, modern-looking bike rack. Delete series not required.
 
14.
Series: Eclipse Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: 1 inch (25 mm) solid steel round bar and 2 inch (51 mm) Schedule 40 steel pipe.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Height: 34 inches (864 mm) high.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
c.
Bicycle Capacity: As indicated on Drawings.
d.
Bicycle Capacity: 4.
e.
Bicycle Capacity: 6.
f.
Bicycle Capacity: 8.
g.
Bicycle Capacity: 10.
h.
Bicycle Capacity: 12.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
i.
Mounting: As indicated on Drawings.
j.
Mounting: Freestanding.
k.
Mounting: Surface flanged for bolting to concrete.
l.
Mounting: Surface flanged with flange covers.
 
** NOTE TO SPECIFIER ** The ever classic "Staple" style bike rack is Portland City Code approved. Delete series not required.
 
15.
Series: Staple as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Select round, square or flat. Square and flat are pipe cutter proof. Delete not required.
 
a.
Materials - Round: Steel, Schedule 40 steel pipe; 2 inch (51 mm) OD x .154 inch (4 mm).
b.
Materials - Square: Steel, 2 inches x 2 inches (51 mm x 51 mm); .120 inch wall, 11 gauge square tubing.
c.
Materials - Flat: Steel, 2-1/2 inches x 5/8 inch (63 mm x 16 mm) solid flat bar
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: T304 Stainless steel with #4 satin finish.
5)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
6)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
d.
Height: 30 inches (762 mm) high.
e.
Bicycle Capacity: 2.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
f.
Mounting: As indicated on Drawings.
g.
Mounting: Freestanding.
h.
Mounting: Surface flanged for bolting to concrete.
i.
Mounting: Surface flanged with flange covers.
 
** NOTE TO SPECIFIER ** The SBR Series racks hold 2 bikes per "loop" plus one on each end. Both have a to provide proper clearance for parked bicycles. Delete if not required.
 
16.
Series: Staple SBR Series - Staple Multi-Bike Rack as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials: Steel, ASTM A 53 2 inch (51 mm) Schedule 40 steel pipe; 2-3/8 inch (60 mm) OD x .154 inch (4 mm).
b.
Materials: Steel, Schedule 40 steel pipe 1-5/8 inch (41 mm) OD, 0.140 inch (3.5 mm) wall.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
c.
Materials: Stainless Steel, ASTM A 312, 2 inch (51 mm) Schedule 40 TP 304 stainless steel; 2-3/8 inch (60 mm) OD x .154 inch (4 mm) wall.
1)
Finish: #4 satin finish.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
d.
Bicycle Capacity: As indicated on Drawings.
e.
Bicycle Capacity: 8.
f.
Bicycle Capacity: 10.
g.
Bicycle Capacity: 12.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
h.
Mounting: As indicated on Drawings.
i.
Mounting: Embedded.
j.
Mounting: Surface flanged for bolting to concrete.
k.
Mounting: Surface flanged with flange covers.
l.
Height: Minimum height of 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** The SC Bike Rack is ideally suited for any public place where an understated contemporary-designed bike rack is required. Delete if not required.
 
17.
Series: Sol as manufactured by Huntco Site Furnishings.
a.
Materials: Steel, ASTM A53 Schedule 40 steel pipe; 2-3/8 inch (60 mm) OD x .154 inch (4 mm).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Size: 32.5 inches (826 mm) high and 36 inches (914 mm) wide.
c.
Bicycle Capacity: 2 bikes at 2 points of contact.
d.
Mounting: Surface-mounted with flanges 4 inches (102 mm) x 6 inches (152 mm) x 3/8 inch (9.5 mm) steel plate, using four 4 inches (102 mm) x .5 inches (13 mm) anchor bolts.
 
** NOTE TO SPECIFIER ** Huntco welcomes custom fabrication ideas. From a simple drawing, Huntco can turn your vision into a functional work of art. Delete if not required.
 
18.
Series: Custom Racks as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
a.
Materials, Configuration: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Despite being great space-savers, these racks are hefty. Delete if not required.
 
19.
Series: Minimalist Series as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete model not required.
 
a.
Model: As indicated on the Drawings.
b.
Model: Half Circle, 36 inches (91.4 cm) high, 14.5 inches (36.3 cm) wide, single bicycle capacity.
c.
Model: Full Circle, 36 inches (91,4 cm) high, 24.5 inches (62.2 cm) wide, 2 bicycle capacity.
 
** NOTE TO SPECIFIER ** Delete materials, construction not required.
 
d.
Materials, Construction: Steel, ASTM A 53 Schedule 40 steel main post 4-1/2 inches (11.4 cm) OD 4 inches 10.2 cm) ID Schedule 40 steel pipe, with domed top. Half circle components are 1 inch (2.5 cm) diameter steel bar, welded to main post.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
e.
Materials, Construction: Welded T304 stainless steel with domed top on main post.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
f.
Mounting: As indicated on Drawings.
g.
Mounting: Freestanding.
h.
Mounting: Embedded.
i.
Mounting: Surface flanged for bolting to concrete.
j.
Mounting: Surface flanged with flange covers.
k.
Height: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** Good looking, adaptable and strong. Custom sizing available, contact manufacturer for details. Delete if not required.
 
20.
Series: Bike Bollards as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete materials, construction not required.
 
a.
Materials, Construction: Steel, ASTM A 53 Schedule 40 steel main post 4-1/2 inches (11.4 cm) OD 4 inches 10.2 cm) ID Schedule 40 steel pipe, with domed top.
 
** NOTE TO SPECIFIER ** Delete locking loop not required.
 
1)
Locking Loops: 1-5/16 inch (33 mm) diameter steel bars for securing bikes.
2)
Locking Loops, 1-5/8-inch OD, (41 mm) 0.140-inch wall, Schedule 40 steel pipe
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
3)
Finishes: As selected by Architect.
4)
Finishes: As indicated on Drawings.
5)
Finishes: Hot dipped galvanized.
6)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
7)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
b.
Materials, Construction: Welded T304 stainless steel with domed top on main post.
1)
Finish: #4 Satin finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: As indicated on Drawings.
d.
Mounting: Freestanding.
e.
Mounting: Embedded.
f.
Mounting: Surface flanged for bolting to concrete.
g.
Mounting: Surface flanged with flange covers.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
h.
Bicycle Capacity: As indicated on Drawings.
i.
Bicycle Capacity: 8.
j.
Bicycle Capacity: 10.
k.
Bicycle Capacity: 12.
l.
Height: 36 inches (914 mm).
 
** NOTE TO SPECIFIER ** The Old School Single Sided bike racks consist of separate wheel holder units, which are spaced 16 inches (406 mm) apart for loading from one side. Custom lengths are available. Delete if not required.
 
21.
Series: Old School Single Sided Models as manufactured by Huntco Site Furnishings.
a.
Construction: Wheel holders are welded units made of .5 inches (13 mm) steel rod. The base of each holder is welded to 1.5 inches (39 mm) x 1.5 inches (39 mm) x 3/16 (4.75 mm) mild steel angle runners. Angle runners are provided with holes for anchoring.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
b.
Mounting: As indicated on Drawings.
c.
Mounting: Freestanding.
d.
Mounting: Embedded.
e.
Mounting: Surface flanged for bolting to concrete.
f.
Mounting: Surface flanged with flange covers.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
g.
Bicycle Capacity: As indicated on Drawings.
h.
Bicycle Capacity: 2.
i.
Bicycle Capacity: 5.
j.
Bicycle Capacity: 8.
k.
Height: 20-1/4 inches (502 mm).
 
** NOTE TO SPECIFIER ** The Old School Double Sided bike racks consist of separate wheel holder units, which are spaced 8 inches (203 mm) apart for loading from one side. Custom lengths are available. Delete if not required.
 
22.
Series: Old School Double Sided Models as manufactured by Huntco Site Furnishings.
a.
Construction: Wheel holders are welded units made of .5 inches (13 mm) steel rod. The base of each holder is welded to 1.5 inches (39 mm) x 1.5 inches (39 mm) x 3/16 (4.75 mm) mild steel angle runners. Angle runners are provided with holes for anchoring.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Hot dipped galvanized.
4)
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
b.
Mounting: As indicated on Drawings.
c.
Mounting: Freestanding.
d.
Mounting: Embedded.
e.
Mounting: Surface flanged for bolting to concrete.
f.
Mounting: Surface flanged with flange covers.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
g.
Bicycle Capacity: As indicated on Drawings.
h.
Bicycle Capacity: 4.
i.
Bicycle Capacity: 9.
j.
Bicycle Capacity: 15.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
23.
Series: Rover Single Sided Series as manufactured by Huntco Site Furnishings.
a.
Construction: Welded 1-5/8 inch (41 mm) x .049 inch (1.25 mm) steel tube and 7/8 inch (22 mm) galvanized steel pipe. Main section is a single welded unit and center frames bolt together.
b.
Finish: Hot dipped galvanized finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: As indicated on Drawings.
d.
Mounting: Portable, stand-alone.
e.
Mounting: Wall mounted.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
f.
Bicycle Capacity: As indicated on Drawings.
g.
Bicycle Capacity: 7.
h.
Bicycle Capacity: 11.
i.
Bicycle Capacity: 15.
j.
Height: 38 inches (965 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
24.
Series: Rover Double Sided Series as manufactured by Huntco Site Furnishings.
a.
Construction: Welded 1-5/8 inch x .049 inch steel tube and pickets are 1 inch (25 mm) x .049 (1.25 mm) steel tube. Main section is a single welded unit and center frames bolt together.
b.
Finish: Hot dipped galvanized finish.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
c.
Mounting: As indicated on Drawings.
d.
Mounting: Portable, stand-alone.
e.
Mounting: Wall mounted.
 
** NOTE TO SPECIFIER ** Custom widths available. Delete bicycle capacity not required.
 
f.
Bicycle Capacity: As indicated on Drawings.
g.
Bicycle Capacity: 8.
h.
Bicycle Capacity: 18.
i.
Bicycle Capacity: 36.
j.
Height: 38 inches (965 mm).
 
** NOTE TO SPECIFIER ** This rack holds 2 bikes. The square tubing's shape makes these racks "pipe cutter-proof." Delete if not required.
 
25.
Series: Diamond Bike Rack as manufactured by Huntco Site Furnishings.
a.
Construction: Welded 2.0 inches by 2.0 inches by 0.120 inch (51 mm by 51 mm by 3 mm) mild steel square tube with a base plate of 16 inches by 6 inches by 3/8 inch (406 mm by 152 mm by 9.5 mm) mild steel plate.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Finish: Hot Dipped Galvanized.
c.
Finish: Powder Coating (weather-resistant Polyester TGIC, 6 to 8 mils (0.15 to 0.2 mm) thick).
d.
Finish: ASTM A314 schedule 40 TP304 Stainless Steel, #4 Satin Finish.
e.
Finish: Thermoplastic Coating (10 to12 mils (0.25 to 0.3 mm) thick).
 
** NOTE TO SPECIFIER ** Delete color not required.
 
1)
Color: Red.
2)
Color: Black.
3)
Color: Green.
4)
Color: Blue.
5)
Color: Gray.
6)
Color: White.
7)
Color: Yellow.
8)
Color: Brown.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
f.
Mounting: Flange Mount.
g.
Mounting: In-Ground Mount (rack legs are extended approx. 12 inches (305 mm)).
h.
Bicycle Capacity: 2.
i.
Size: 30 inches (762 mm) wide by 36 inches (914 mm) high.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
26.
Series: Burnside No Scratch bike rack(s) by Huntco Site Furnishings.
a.
Construction:
1)
Outer Tube: 2 inches x 1 inch x 0.120 inch (51 mm x 15 mm by 3 mm) rectangular tubing (stainless steel).
2)
Inner Bar: 0.25 inch x 2 inches (6 mm x 51 mm) flat bar (stainless steel).
3)
Soft Pad: Santoprene TPV.
b.
Finish: Stainless steel with bead blast finish.
c.
Mounting: Mounting Feet: 0.375 x 2 x 6 flat bar (stainless steel or mild steel).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
27.
Series: Fremont No Scratch bike rack(s) by Huntco Site Furnishings.
a.
Design: Steel bike rack with soft bike contact surface. Rack shall incorporate Santoprene rubber bumper into design construction to protect bikes. Bumper shall offer a constant service temperature range from -60 degree C to 135 degree C (-81 degree F to 275 degree F) with no cracking or tackiness.
b.
Bikes Parked Per Rack: 2.
c.
Dimension: 13.5 inches long x 6 inches wide x 33 inches high (343 mm x 152 mm x 838 mm).
d.
Construction:
1)
Outer Tube: 2 inches x 1 inch x 0.120 inch (51 mm x 15 mm by 3 mm) rectangular tubing (stainless steel).
2)
Inner Bar: 0.25 inch x 2 inches (6 mm x 51 mm) flat bar (stainless steel).
3)
Soft Pad: Santoprene TPV.
e.
Finish: Stainless steel with bead blast finish.
f.
Mounting: Surface. Mounting feet of 0.375 x 2 x 6 flat bar (stainless steel or mild steel).
g.
Mounting: Embedded. Approximately 10 inches (254 mm) of each bicycle rack leg shall be embedded into concrete.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
28.
Series: Morrison Wall Mount bike rack(s) by Huntco Site Furnishings.
a.
Design: Morrison, with Cable, 1 bike parked per rack.
b.
Dimensions: Morrison, with Cable: 8 inches long x 5 inches wide x 16 inches high (203 mm x 127 mm x 406 mm).
c.
Construction:
1)
Hook Tubes: 1.25 inches (32 mm) Diameter Round Tube (stainless steel).
2)
Mounting Brackets: 0.25 inch (6 mm) plate (stainless steel).
d.
Finish: Stainless steel with bead blast finish.
e.
Mounting: Surface mount. Install 4 fasteners per bicycle rack as designated in manufacturer specifications. Install bicycle rack in accordance with APBP recommendations for location and spacing.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
29.
Series: Marquam Double Sided Series bike rack(s) by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete design not required.
 
a.
Design: Marquam 12 with 12 bike capacity.
b.
Design: Marquam 8 with 8 bike capacity.
c.
Dimensions: 125.4 inches long x 46.5 inches wide x 29.0 inches high (3185 mm x 1181 mm x 737 mm).
d.
Construction:
1)
Frame Loop: 1.5 inches (38 mm) Round Tubing (stainless steel).
2)
Frame Spine: 3 inches x 3 inches x 3/16 inches (76 mm x 76 mm x 5 mm) Angle (stainless steel).
3)
Mounting Feet: 0.375 inch (9.5 mm) plate (stainless steel).
e.
Finish: Stainless steel with bead blast finish.
f.
Mounting: Surface mount. Install 2 fasteners per bicycle rack as designated in manufacturer specifications. Install bicycle rack in accordance with APBP recommendations for location and spacing.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
30.
Series: Marquam Single Sided bike rack(s) by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete design not required.
 
a.
Design: Marquam 6 with 6 bike capacity.
b.
Design: Marquam 4 with 4 bike capacity.
 
** NOTE TO SPECIFIER ** Delete dimension not required.
 
c.
Marquam 6 Dimensions: 125.4 inches long x 27.4 inches wide x 29.0 inches high (3185 mm x 696 mm x 737 mm).
d.
Marquam 4 Dimensions: 83.8 inches long x 27.4 inches wide x 29.0 inches high (2129 mm x 696 mm x 737 mm).
e.
Construction:
1)
Frame Loop: 1.5 inches (38 mm) Round Tubing (stainless steel).
2)
Frame Spine: 3 inches x 2 inches x 1/8 inches (76 mm x 51 mm x 3 mm) Rectangular tube (stainless steel).
3)
Mounting Feet: 0.375 inch (9.5 mm) plate (stainless steel).
f.
Finish: Stainless steel with bead blast finish.
g.
Mounting: Surface mount. Install 2 fasteners per bicycle rack as designated in manufacturer specifications. Install bicycle rack in accordance with APBP recommendations for location and spacing.
 
** NOTE TO SPECIFIER ** The Overlook is the ideal space saver whether it be inside or out. Unlike other two story designs, the Overlook makes for smooth ingress and egress of bikes. Moreover, it is built solidly enough to be called a bike rack not just a display or storage rack. We offer two locking point design options: Locking Loops (Overlook LL) and Locking Arms (Overlook LA). Delete if not required.
 
31.
Series: Overlook Bike Rack(s) by Huntco Site Furnishings.
a.
Design: Double tier floor-mounted bicycle parking products capable of storing bicycles in a horizontal rack. 102 inches (2591 mm) total clear height required with bicycles loaded.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
b.
Type: Locking loop.
c.
Type: Locking arm.
d.
Frame Height (top of back frame): 86 inches (2185 mm).
 
** NOTE TO SPECIFIER ** Delete model not required.
 
e.
Model DD06: 48 inches (1220 mm) wide.
f.
Model DD08: 62.5 inches (1590 mm) wide.
g.
Model DD10: 77 inches (1960 mm) wide.
h.
Model DD12: 91.5 inches (2320 mm) wide.
i.
Model DD14: 106 inches (2690 mm) wide.
j.
Model DD16: 120.5 inches (3060 mm) wide.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
k.
Finish: Galvanized.
l.
Finish: Powder coated with galvanized wheel channels.
m.
Construction:
1)
Frames and Crossbars: .120 inch (3 mm) Carbon Steel Tubing.
2)
Rear Tray Supports: 1/8 inch (3.2 mm) Angle Steel.
3)
Crossbar Tabs: 1/4 inch (6 mm) Steel.
4)
Minor Pieces: .120 inch (3 mm) Wall Steel.
5)
Bicycle Trays: .120 inch (3 mm) Mild Steel Sheet.
6)
Welding: MIG.
7)
Mounting Holes: 5/8 inch (16 mm), One per Corner (4 Total).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
32.
Series: Hawthorne Series bike rack(s) by Huntco Site Furnishings.
a.
Design: Single and double-sided floor-mounted bicycle parking products capable of storing bicycles in a vertical, free-hanging position.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
b.
Single-Sided Racks:
 
** NOTE TO SPECIFIER ** Delete size not required.
 
1)
3 bike parking capacity rack: 56.8 inches long x 32.6 inches wide x 84.0 inches high (1443 mm x 828 mm x 2134 mm).
2)
5 bike parking capacity rack: 88.8 inches long x 32.6 inches wide x 84.0 inches high (2256 mm x 828 mm x 2134 mm).
3)
7 bike parking capacity rack: 120.8 inches long x 32.6 inches wide x 84.0 inches high (3068 mm x 828 mm x 2134 mm).
 
** NOTE TO SPECIFIER ** Delete if not required.
 
c.
Double-Sided Racks:
 
** NOTE TO SPECIFIER ** Delete size not required.
 
1)
6 bike parking capacity rack: 56.8 inches long x 55.2 inches wide x 84.0 inches high (1443 mm x 1402 mm x 2134 mm).
2)
10 bike parking capacity rack: 88.8 inches long x 55.2 inches wide x 84.0 inches high (2256 mm x 1402 mm x 2134 mm).
3)
14 bike parking capacity rack: 120.8 inches long x 55.2 inches wide x 84.0 inches high (3068 mm x 1402 mm x 2134 mm).
d.
Construction:
1)
Rack Support Loops: 1.0 inch (25 mm) Round Tubing (mild steel).
2)
Rack Cross-Members: 1.25 inches (32 mm) Schedule 40 Pipe (mild steel).
3)
Rack Towers: 2.5 inches x 2.5 inches x .083 inches (64 mm x 64 mm x 2 mm) Square Tubing (mild steel).
4)
Rack Mounting Rails: 5.35 inches x 1.25 inches (136 mm x 32 mm)) Custom Extrusion (aluminum).
 
** NOTE TO SPECIFIER ** Delete material and finish not required.
 
e.
Material and Finish:
1)
Mild steel with pre-coat of epoxy primer (white semi-gloss smooth primer) and top coat of TGIC Polyester powder coat (standard).
2)
Aluminum with clear anodize (Per MIL-A-8625, Type II, Class 1 (non-dyed) with a minimum thickness of 0.7 MILS).
3)
Mild steel cross-members with hot-dip galvanized (Per ASTM A123, 0.0039" minimum thickness).
f.
Mounting: Surface mount. Install 2 fasteners per bicycle rack as designated in manufacturer specifications. Install bicycle rack in accordance with APBP recommendations for location and spacing.
 
** NOTE TO SPECIFIER ** The Tilikum is a new angle on the classic Staple rack, its longer profile gives better support to leaning bikes and the angled tube allows cyclists to more easily lock their tire and frame together with a u-lock. Delete if not required.
 
33.
Series: Tilikum Bike Rack as manufactured by Huntco Site Furnishings.
 
** NOTE TO SPECIFIER ** Delete construction not required.
 
a.
Construction: 2.0 inches by 2.0 inches pipe cutter proof square tubing.
b.
Construction: 2.0 inch schedule 40 round steel pipe.
c.
Construction: 0.625 inch by 2.5 inches pipe cutter proof flat bar.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
d.
Finishes: As selected by Architect.
e.
Finishes: As indicated on Drawings.
f.
Finishes: Hot dipped galvanized.
g.
Finishes: T304 Stainless steel with #4 satin finish.
h.
Finishes: Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
i.
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
j.
Bicycle Capacity: 2.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
k.
Mounting: Flange Mount.
l.
Mounting: In-Ground Mount.
m.
Size: 5.5 inches wide by 60 inches long by 32 inches high.
 
** NOTE TO SPECIFIER ** Huntco bike lockers are weatherproof, secure enclosures which will adapt to any venue. Delete if not required.
 
2.3
BIKE LOCKERS
A.
Bike Lockers:
 
** NOTE TO SPECIFIER ** Delete models not required.
 
1.
Model: As indicated on Drawings.
2.
Model: BV-1 as manufactured by Huntco Site Furnishings.
a.
Capacity: 1 bicycle.
b.
Hinges: Stainless steel piano style hinges.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
c.
Materials: Stainless steel, # satin finish.
d.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Single coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
4)
Finishes: Double coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 6-8 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
e.
Construction: No exposed fasteners.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
1)
Door Frames: As indicated on Drawings.
2)
Door Frames: 14 gauge.
3)
Door Frames: 12 gauge.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
4)
Doors: As indicated on Drawings.
5)
Doors: 16 gauge sidewall panels.
6)
Doors: 14 gauge sidewall panels.
7)
Doors: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
8)
Sidewall Panels: As indicated on Drawings.
9)
Sidewall Panels: 16 gauge sidewall panels.
10)
Sidewall Panels: 14 gauge sidewall panels.
11)
Sidewall Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
12)
Roof Panels: As indicated on Drawings.
13)
Roof Panels: 16 gauge sidewall panels.
14)
Roof Panels: 14 gauge sidewall panels.
15)
Roof Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Panels must be a minimum of 14 gauge steel when adding perforations. Delete perforations not required.
 
f.
Perforations: As indicated on Drawings.
g.
Perforations: None.
h.
Perforations: Sidewalls.
i.
Perforations: Steel divider.
j.
Perforations: Door panel.
 
** NOTE TO SPECIFIER ** Delete perforation pattern option not required.
 
1)
Perforation Patterns: Custom perforated pattern as selected by Architect.
2)
Perforation Patterns: Custom perforated pattern as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete hardware not required.
 
k.
Hardware: As indicated on Drawings.
l.
Hardware: Stainless steel pistol-grip style handle with "U" lock and padlock adaptor.
m.
Hardware: Stainless steel pistol grip handle for pad lock use only - no "U" lock adaptor, pad lock provided by owner.
n.
Hardware: Pop out "T" handle with key.
o.
Hardware: Electronic keypad to operate 16 doors total with cellular phone technology.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
p.
Mounting: As indicated on Drawings.
q.
Mounting: Surface mount vertically adjusting stainless steel feet for leveling and bolting to concrete.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
3.
Model: BV-2 as manufactured by Huntco Site Furnishings.
a.
Capacity: 2 bicycles.
b.
Hinges: Stainless steel piano style hinges.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
c.
Materials: Stainless steel, # satin finish.
d.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Single coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
4)
Finishes: Double coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
e.
Construction:
 
** NOTE TO SPECIFIER ** Delete dividers not required.
 
1)
Dividers: As indicated on Drawings.
2)
Dividers: 16 gauge panels.
3)
Dividers: 14 gauge panels.
4)
Dividers: 12 gauge panels.
5)
Dividers: 3/4 inch plywood.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
6)
Door Frames: As indicated on Drawings.
7)
Door Frames: 14 gauge.
8)
Door Frames: 12 gauge.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
9)
Doors: As indicated on Drawings.
10)
Doors: 16 gauge sidewall panels.
11)
Doors: 14 gauge sidewall panels.
12)
Doors: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
13)
Sidewall Panels: As indicated on Drawings.
14)
Sidewall Panels: 16 gauge sidewall panels.
15)
Sidewall Panels: 14 gauge sidewall panels.
16)
Sidewall Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
17)
Roof Panels: As indicated on Drawings.
18)
Roof Panels: 16 gauge sidewall panels.
19)
Roof Panels: 14 gauge sidewall panels.
20)
Roof Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Panels must be a minimum of 14 gauge steel when adding perforations. Delete perforations not required.
 
f.
Perforations: As indicated on Drawings.
g.
Perforations: None.
h.
Perforations: Sidewalls.
i.
Perforations: Steel divider.
j.
Perforations: Door panel.
 
** NOTE TO SPECIFIER ** Delete perforation pattern option not required.
 
1)
Perforation Patterns: Custom perforated pattern as selected by Architect.
2)
Perforation Patterns: Custom perforated pattern as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete hardware not required.
 
k.
Hardware: As indicated on Drawings.
l.
Hardware: Stainless steel pistol-grip style handle with "U" lock and padlock adaptor.
m.
Hardware: Stainless steel pistol grip handle for pad lock use only - no "U" lock adaptor, pad lock provided by owner.
n.
Hardware: Pop out "T" handle with key.
o.
Hardware: Electronic keypad to operate 16 doors total with cellular phone technology.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
p.
Mounting: As indicated on Drawings.
q.
Mounting: Surface mount vertically adjusting stainless steel feet for leveling and bolting to concrete.
 
** NOTE TO SPECIFIER ** All Huntco bicycle storage units come with a flat 1/4 inch (6 mm) stainless steel bar that slides over the full length on the inside door frame for maximum security.
Bike Lockers. Delete if not required.
 
4.
Model: BV-HW (Horizontal Wedge) as manufactured by Huntco Site Furnishings.
a.
Capacity: 1 bicycles.
b.
Hinges: Stainless steel piano style hinges.
 
** NOTE TO SPECIFIER ** Delete material not required.
 
c.
Materials: Stainless steel, # satin finish.
d.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Single coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
4)
Finishes: Double coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
e.
Construction:
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
1)
Door Frames: As indicated on Drawings.
2)
Door Frames: 14 gauge.
3)
Door Frames: 12 gauge.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
4)
Doors: As indicated on Drawings.
5)
Doors: 16 gauge sidewall panels.
6)
Doors: 14 gauge sidewall panels.
7)
Doors: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
8)
Sidewall Panels: As indicated on Drawings.
9)
Sidewall Panels: 16 gauge sidewall panels.
10)
Sidewall Panels: 14 gauge sidewall panels.
11)
Sidewall Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
12)
Roof Panels: As indicated on Drawings.
13)
Roof Panels: 16 gauge sidewall panels.
14)
Roof Panels: 14 gauge sidewall panels.
15)
Roof Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Panels must be a minimum of 14 gauge steel when adding perforations. Delete perforations not required.
 
f.
Perforations: As indicated on Drawings.
g.
Perforations: None.
h.
Perforations: Sidewalls.
i.
Perforations: Steel divider.
j.
Perforations: Door panel.
 
** NOTE TO SPECIFIER ** Delete perforation pattern option not required.
 
1)
Perforation Patterns: Custom perforated pattern as selected by Architect.
2)
Perforation Patterns: Custom perforated pattern as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete hardware not required.
 
k.
Hardware: As indicated on Drawings.
l.
Hardware: Stainless steel pistol-grip style handle with "U" lock and padlock adaptor.
m.
Hardware: Electronic keypad to operate 16 doors total with cellular phone technology.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
n.
Mounting: As indicated on Drawings.
o.
Mounting: Surface mount vertically adjusting stainless steel feet for leveling and bolting to concrete.
 
** NOTE TO SPECIFIER ** All Huntco bicycle storage units come with a flat 1/4 inch (6 mm) stainless steel bar that slides over the full length on the inside door frame for maximum security.
Bike Lockers. Delete if not required.
 
5.
Model: BV-VW (Vertical Wedge) as manufactured by Huntco Site Furnishings
a.
Capacity: 1 bicycle.
b.
Hinges: Stainless steel piano style hinges.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
c.
Materials: Stainless steel, # satin finish.
d.
Materials: Steel.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finishes: As selected by Architect.
2)
Finishes: As indicated on Drawings.
3)
Finishes: Single coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
4)
Finishes: Double coating of Tiger Drylac triglycidyl isocyanurate (TGIC) polyester powder coatings, 3-4 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
5)
Finishes: Polyarmor G17 by Innotec thermoplastic powder coatings, 8-10 mils thick.
 
** NOTE TO SPECIFIER ** Fill in blank below with color code/designation from manufacturer's literature or delete line as applicable. Delete color options not required.
 
1)
Colors: ___________.
2)
Colors: As selected by Architect from manufacturer's standard range.
3)
Colors: As indicated on Drawings.
e.
Construction:
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
1)
Door Frames: As indicated on Drawings.
2)
Door Frames: 14 gauge.
3)
Door Frames: 12 gauge.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
4)
Doors: As indicated on Drawings.
5)
Doors: 16 gauge sidewall panels.
6)
Doors: 14 gauge sidewall panels.
7)
Doors: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
8)
Sidewall Panels: As indicated on Drawings.
9)
Sidewall Panels: 16 gauge sidewall panels.
10)
Sidewall Panels: 14 gauge sidewall panels.
11)
Sidewall Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Delete side wall panels not required.
 
12)
Roof Panels: As indicated on Drawings.
13)
Roof Panels: 16 gauge sidewall panels.
14)
Roof Panels: 14 gauge sidewall panels.
15)
Roof Panels: 12 gauge sidewall panels.
 
** NOTE TO SPECIFIER ** Panels must be a minimum of 14 gauge steel when adding perforations. Delete perforations not required.
 
f.
Perforations: As indicated on Drawings.
g.
Perforations: None.
h.
Perforations: Sidewalls.
i.
Perforations: Steel divider.
j.
Perforations: Door panel.
 
** NOTE TO SPECIFIER ** Delete perforation pattern option not required.
 
1)
Perforation Patterns: Custom perforated pattern as selected by Architect.
2)
Perforation Patterns: Custom perforated pattern as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete hardware not required.
 
k.
Hardware: As indicated on Drawings.
l.
Hardware: Stainless steel pistol-grip style handle with "U" lock and padlock adaptor.
m.
Hardware: Electronic keypad to operate 16 doors total with cellular phone technology.
 
** NOTE TO SPECIFIER ** Delete mounting not required.
 
n.
Mounting: As indicated on Drawings.
o.
Mounting: Surface mount vertically adjusting stainless steel feet for leveling and bolting to concrete.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine substrates upon which bicycle racks will be installed. Verify that surfaces are clean, flat and level within manufacturer's recommended installation tolerances.
B.
If preparation is the responsibility of another installer, notify Architect of deviations from manufacturer's recommended installation tolerances and conditions.
C.
Do not proceed with installation until substrates have been properly prepared and deviations are corrected.
D.
Commencement of installation constitutes acceptance of conditions.
3.2
INSTALLATION
A.
Install bicycle racks/lockers in accordance with manufacturer's installation instructions.
B.
Install bicycle racks/lockers level, plumb, square, accurately aligned, correctly located per drawings, and without warp.
C.
Mounting: Hardware and fasteners in accordance with manufacturer's instructions
 
** NOTE TO SPECIFIER ** Delete options not required for project.
 
1.
For Bicycle Racks with Embedded Mounting: Direct embedment of bicycle rack to be minimum of 10-1/2 inches (267 mm) in concrete in accordance with manufacturer's instructions.
2.
For Surface Flange Mounted Bicycle Racks: Anchor bicycle racks securely in place with 1/2 inch x 4 inch (13 mm x 102 mm) anchor bolts through flange holes.
3.
For Free Standing Bicycle Racks: Bicycle rack to stand freely. Place in accordance with Drawings.
4.
For Surface Flange Mounted Bicycle Lockers: Anchor bench securely in place with 1/2 inch x 4-inch anchor bolts through holes in elevator feet.
3.3
CLEANING AND PROTECTION
A.
Clean in accordance with manufacturer's recommendations.
B.
Protect installed products until completion of project.
C.
Touch-up, repair or replace damaged products and finishes in accordance with manufacturer's instructions before Substantial Completion.
END OF SECTION