Download SECTION 12 93 13 BICYCLE RACKS AND ACCESSORIES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 93 13
BICYCLE RACKS AND ACCESSORIES
 
 
Copyright 2004 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Saris Cycling Group; bicycle racks.
This section is based on the products of Saris Cycling Group, which is located at:
5253 Verona Rd.
Madison, WI 53711
Toll Free Tel: 800-783-7257
Tel: 608-274-6550
Fax: 608-274-1702
Email: request info (prkmgr@saris.com)
Web: www.sarisparking.com | bikefixation.com
[ Click Here ] for additional information.
Bicycle Racks: SARIS metal racks for parking and storing bicycles: class II, and III. Formed tubing, welded and riveted grids. Metal parking systems.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Bicycle racks and accessories of the following types:
1.
Bicycle wave racks.
2.
Bicycle docks.
3.
Bicycle grid style racks.
4.
Bicycle high security racks.
5.
Single bike vertical storage racks
6.
Bicycle high capacity racks.
7.
Bike repair stations.
8.
Public bike pumps.
9.
Public bike wash stations.
10.
Public bottle fill stations.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 32 90 00 - Planting.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A 513 - Standard Specification for Electric-Resistance-Welded Carbon and Alloy Steel Mechanical Tubing.
2.
American Society for Testing and Materials for Cold-Formed Welded and Seamless Carbon Steel Structural Tubing in Rounds and Shapes.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
C.
Shop Drawings: Manufacturing details for each bicycle rack.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications:
1.
A firm experienced in manufacturing bicycle racks similar to those required for this project and with a record of successful in-service performance.
B.
Installer Qualifications:
1.
An experienced installer who has completed installation of bicycle racks similar in material, design, and extent to that indicated for this project and whose work has resulted in construction with a record of successful in-service performance.
C.
Source Limitations: Obtain each color, finish, shape and type of bicycle rack from a single source with resources to provide components of consistent quality in appearance and physical properties.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
D.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Install in areas designated by Architect.
2.
Do not proceed with remaining work until workmanship and installation are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Saris Cycling Group, which is located at: 5253 Verona Rd.; Madison, WI 53711; Toll Free Tel: 800-783-7257; Tel: 608-274-6550; Fax: 608-274-1702; Email: request info (prkmgr@saris.com); Web: www.sarisparking.com | bikefixation.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
BICYCLE WAVE RACKS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Bicycle Wave Racks, 6800 Series:
1.
Construction: 1-5/8 inches (41 mm) O.D. 12 gauge (0.109 inches) (2.65 mm) steel tube.
 
** NOTE TO SPECIFIER ** Delete capacity not required.
 
2.
Capacity: 5 bikes.
3.
Capacity: 7 bikes.
4.
Capacity: 9 bikes.
5.
Capacity: 11 bikes.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
6.
Mount: Flange.
7.
Mount: Below grade.
8.
t: Standard leg. (7 bike only).
9.
Finish: Polyester powder coat.
10.
Colors:
 
** NOTE TO SPECIFIER ** Delete finish colors not required.
 
a.
Beige.
b.
Black.
c.
Blue.
d.
Bright White.
e.
Brown.
f.
Columbia Red.
g.
Dark Grey.
h.
Emerald Green.
i.
Essex Green.
j.
Grey.
k.
John Deere Yellow.
l.
Safety Yellow.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Bicycle Wave Racks, 2100 Millenium Series:
1.
Construction: 2-3/8 inches (60 mm) O.D. schedule 40 (0.154 inches) (3.91 mm) steel pipe.
 
** NOTE TO SPECIFIER ** Delete capacity not required.
 
2.
Capacity: 5 bikes.
3.
Capacity: 7 bikes.
4.
Capacity: 9 bikes.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
5.
Mount: Flange.
6.
Mount: Below grade.
7.
Finish: Polyester powder coat.
8.
Colors:
 
** NOTE TO SPECIFIER ** Delete finish colors not required.
 
a.
Beige.
b.
Black.
c.
Blue.
d.
ht White.
e.
Brown.
f.
Columbia Red.
g.
Dark Grey.
h.
Emerald Green.
i.
Essex Green.
j.
Grey.
k.
John Deere Yellow.
l.
Safety Yellow.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Bicycle Wave Racks, 2160 Millenium Series:
1.
Construction: 2-3/8 inches (60 mm) O.D. schedule 40 (0.154 inches) (3.91 mm) steel pipe; 6 inch (152 mm) radius bends.
 
** NOTE TO SPECIFIER ** Delete capacity not required.
 
2.
Capacity: 5 bikes.
3.
Capacity: 7 bikes.
4.
Capacity: 9 bikes.
5.
Capacity: 11 bikes.
6.
Capacity: 13 bikes.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
7.
Mount: Flange.
8.
Mount: Below grade.
9.
Finish: Polyester powder coat.
10.
Colors:
 
** NOTE TO SPECIFIER ** Delete finish colors not required.
 
a.
Beige.
b.
Black.
c.
Blue.
d.
ht White.
e.
Brown.
f.
Columbia Red.
g.
Dark Grey.
h.
Emerald Green.
i.
Essex Green.
j.
Grey.
k.
John Deere Yellow.
l.
Safety Yellow.
2.3
BICYCLE DOCKS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Bicycle Docks, 6900 Series:
1.
Construction: 1.66 inches (42 mm) schedule 40 (0.154 inches) (3.91 mm) steel pipe.
2.
Capacity: 2 bike, double sided.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
3.
Mount: Flange.
4.
Mount: Below grade.
5.
Finish: Galvanized base material with polyester powder coat.
6.
Colors:
 
** NOTE TO SPECIFIER ** Delete finish colors not required.
 
a.
Beige.
b.
Black.
c.
Blue.
d.
Bright White.
e.
Brown.
f.
Columbia Red.
g.
Dark Grey.
h.
Emerald Green.
i.
Essex Green.
j.
Grey.
k.
John Deere Yellow.
l.
Safety Yellow.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Bicycle Docks, 2100 Series:
1.
Construction: 2-3/8 inches (60 mm) O.D. schedule 40 (0.154 inches) (3.91 mm) steel pipe.
2.
Capacity: 2 bike, double sided.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
3.
Mount: Flange.
4.
Mount: Below grade.
5.
Finish: Polyester powder coat.
6.
Colors:
 
** NOTE TO SPECIFIER ** Delete finish colors not required.
 
a.
Beige.
b.
Black.
c.
Blue.
d.
Bright White.
e.
Brown.
f.
Columbia Red.
g.
Dark Grey.
h.
Emerald Green.
i.
Essex Green.
j.
Grey.
k.
John Deere Yellow.
l.
Safety Yellow.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Bicycle Docks, 2130 Series, Stadium Rack:
1.
Construction: 2-3/8 inches (60 mm) O.D. schedule 40 (0.154 inches) (3.91 mm) steel pipe; C-CHNL, 3 inches (76 mm) by 1.41 inches (36 mm).
2.
Capacity: 6 bike, double sided.
3.
Capacity: 8 bike, double sided.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
4.
Mount: Flange.
5.
Mount: Below grade.
6.
Finish: Polyester powder coat.
7.
Colors:
 
** NOTE TO SPECIFIER ** Delete finish colors not required.
 
a.
Beige.
b.
Black.
c.
Blue.
d.
Bright White.
e.
Brown.
f.
Columbia Red.
g.
Dark Grey.
h.
Emerald Green.
i.
Essex Green.
j.
Grey.
k.
John Deere Yellow.
l.
Safety Yellow.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Bicycle Docks, 2200 Series:
1.
Construction: 2 inches by 2 inches (51 mm by 51 mm) 7 gauge (0.188 inches) (4.55 mm) steel tube.
2.
Capacity: 2 bike, double sided.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
3.
Mount: Flange.
4.
Mount: Below grade.
5.
Finish: Polyester powder coat.
6.
Colors:
 
** NOTE TO SPECIFIER ** Delete finish colors not required.
 
a.
Beige.
b.
Black.
c.
Blue.
d.
Bright White.
e.
Brown.
f.
Columbia Red.
g.
Dark Grey.
h.
Emerald Green.
i.
Essex Green.
j.
Grey.
k.
John Deere Yellow.
l.
Safety Yellow.
2.4
BICYCLE GRID STYLE RACKS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Bicycle Grid Style Racks, 6200 Series Commercial Duty:
1.
Construction: 1.66 inches (42 mm) O.D. 16 gauge (0.65 inches) (2.65 mm) steel tube.
 
** NOTE TO SPECIFIER ** Delete capacity and sidedness not required.
 
2.
Capacity: 5 bike single sided.
3.
Capacity: 9 bike single sided.
4.
Capacity: 10 bike double sided.
5.
Capacity: 18 bike double sided.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
6.
Mount: Surface with anchors.
7.
Mount: Ganged multiple units.
8.
Finish: Electroplated clear coat finish.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Bicycle Grid Style Racks, 6400 Series:
1.
Construction: 1.66 inches (42 mm) O.D. schedule 40 steel pipe (0.140 inches) (3.61 mm).
 
** NOTE TO SPECIFIER ** Delete capacity and sidedness not required.
 
2.
Capacity: 5 bike single sided.
3.
Capacity: 9 bike single sided.
4.
Capacity: 10 bike double sided.
5.
Capacity: 18 bike double sided.
 
** NOTE TO SPECIFIER ** Delete mount not required.
 
6.
Mount: Surface with anchors.
7.
Mount: Ganged multiple units.
8.
Finish: Galvanized base material.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
BICYCLE STORAGE RACKS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Bicycle Storage Racks, Bike Trac:
1.
Vertical single bike rack.
2.
Finish: Polyester powder coat.
3.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Bicycle Storage Racks, Locking Bike Trac:
1.
Locking vertical single bike rack.
2.
Finish: Polyester powder coat.
3.
Color: Black.
C.
Fat Bike Trac
1.
Vertical single bike rack.
2.
Finish: Polyester powder coat.
3.
Color: Black.
D.
Locking Fat Bike Trac
1.
Locking vertical single bike rack.
2.
Finish: Polyester powder coat.
3.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
HIGH CAPACITY BICYCLE RACKS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
High Capacity Bicycle Racks, Stretch Series:
1.
Construction: 11 gauge (0.06 inch) (1.52 mm) steel for corner pieces and cross braces.
 
** NOTE TO SPECIFIER ** Delete capacities not required.
 
2.
Capacity: 6 bike capacity, 18 inch (457 mm) spacing.
3.
Capacity: 8 bike capacity, 13.5 inch (343 mm) spacing.
4.
Capacity: 8 bike capacity, 18 inch (457 mm) spacing.
5.
Capacity: 10 bike capacity 14.4 inch (366 mm) spacing.
 
** NOTE TO SPECIFIER ** Delete paragraph below if bike locking not required.
 
6.
Locking Bar: 3/8 inch (9.5 mm) solid steel locking loop.
7.
Finish: Polyester powder coat.
8.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
High Capacity Bicycle Racks, Vertical Series:
1.
Construction: 11 gauge (0.06 inch) (1.52 mm) steel for corner pieces and cross braces.
 
** NOTE TO SPECIFIER ** Delete capacities not required.
 
2.
Capacity: 3 bike capacity, 18 inch (457 mm) spacing.
3.
Capacity: 4 bike capacity, 13.5 inch (343 mm) spacing.
4.
Capacity: 4 bike capacity, 18 inch (457 mm) spacing.
5.
Capacity: 5 bike capacity 14.4 inch (366 mm) spacing.
6.
Capacity: 6 bike capacity (double sided) , 18 inch (457 mm) spacing
7.
Capacity: 8 bike capacity (double sided), 18 inch (457 mm) spacing
8.
Capacity: 10 bike capacity (double sided), 14.4 inch (366 mm) spacing
 
** NOTE TO SPECIFIER ** Delete paragraph below if bike locking not required.
 
9.
Locking Bar: 3/8 inch (9.5 mm) solid steel locking loop.
10.
Mount: Floor.
11.
Finish: Polyester powder coat.
12.
Color: Black.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
High Capacity Bicycle Racks, Stack Rack Series:
1.
Construction: 11 gauge (0.06 inch) (1.52 mm) steel for corner pieces and cross braces.
 
** NOTE TO SPECIFIER ** Delete capacities not required. Other spacings are available to project requirements
 
2.
Capacity: 16 bike capacity, 18 inch (457 mm) spacing.
3.
Capacity: 16 bike capacity, 20 inch (508 mm) spacing.
4.
Capacity: 16 bike capacity, 24 inch (610 mm) spacing.
 
** NOTE TO SPECIFIER ** Delete paragraph below if bike locking not required.
 
5.
Lock Cable: 24 inches (610 mm) long galvanized wire rope vinyl coated to 0.625 inches (15.9 mm) in diameter attached with 5/16 inch (7.9 mm) security bolt.
6.
Upper Bike Stalls: 3/8 inch (9.5 mm) mounting hardware.
7.
Lower Bike Stalls: 1/4 inch (6.4 mm) mounting hardware.
8.
Square Beams: 6 inch (152 mm) and 2 inch (51 mm), 0.1875 inch (4.763 mm) thick.
9.
Mounting Brackets: 0.1793 inches (7 gauge) (4.554 mm) thick.
10.
Base Plates and Locking Flange: 0.25 inches (6.35 mm) thick.
11.
Roller Cart Sides: 0.1196 inches (11 gauge) (3.038 mm) thick.
12.
Tubes: 1.25 inches (31.7 mm) diameter, 0.625 inches (15.9 mm) diameter, 0.0598 inches (16 gauge) (1.519 mm) thick.
13.
Wheel Tray: 0.0598 inches (16 gauge) (1.519 mm) thick.
14.
Second Level Bike Positions: Assisted lift.
15.
Finish: Hot dipped galvanized coating.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
BIKE REPAIR STATIONS
A.
Acceptable Manufacturers:
1.
Provide bicycle repair equipment manufactured by Bike Fixation, 2647 37th Avenue S, Minneapolis, MN 55406, 1-612-568-3494.
2.
Website: www.bikefixation.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
3.
Substitutions: Not permitted.
4.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Deluxe Public Work Stand:
1.
Main Body .25 inch (6 mm) and 11 gauge steel.
2.
Top Bike Hanger: 2 inches (51 mm) (DOM Tubing, .25 inch (6 mm) steel plate, 356-T6 Cast Aluminum, Polyethylene sleeve.
3.
Protective Panel: .125 inch (3 mm) UV resistant polyethylene.
4.
Tool Tethers: 3/16 inch (4.8 mm) stainless steel cable.
5.
Integrated Air Hose: High pressure rubber exterior hose with triple braided steel wire core.
6.
Counterbalanced Tools:
a.
Phillips screwdriver with swivel.
b.
Flat blade screwdriver with swivel.
c.
Steel core tire lever (qty 2).
d.
Headset wrench.
e.
Pedal wrench.
f.
8/10mm cone wrench.
g.
9/11mm cone wrench.
h.
Torx T25 wrench.
i.
2.5, 3, 4, 5, 6, 8 mm Hex keys.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Public Work Stand:
1.
Main Body and Hanger: 2 inches (51 mm) DOM Tubing, .25 inch (6 mm) steel plate, and Polyethylene sleeve.
2.
Tool Tethers: 3/16 inch (4.8 mm) stainless steel cable.
3.
Tools:
a.
Phillips screwdriver with swivel.
b.
Flat blade screwdriver with swivel.
c.
Steel core tire lever (qty 2).
d.
Headset wrench.
e.
Pedal wrench.
f.
8/10 mm cone wrench.
g.
9/11 mm cone wrench.
h.
Torx T25 wrench.
i.
2.5, 3, 4, 5, 6, 8mm Hex keys.
D.
Public Tool Box:
1.
Main Body: 7 gauge steel plate.
2.
Tool Tethers: 3/16 inch (4.8 mm) stainless steel cable.
3.
Tools:
a.
Phillips screwdriver with swivel.
b.
Flat blade screwdriver with swivel.
c.
Steel core tire lever (qty 2).
d.
Headset wrench.
e.
Pedal wrench.
f.
8/10mm cone wrench.
g.
9/11mm cone wrench.
h.
Torx T25 wrench.
i.
2.5, 3, 4, 5, 6, 8mm Hex keys.
E.
Wheel Chock:
1.
Main Body: 1/4 inch (6 mm) steel plate.
F.
Finishes:
1.
A hot-dipped galvanized finish: Applied after fabrication.
2.
Powder Coat Finish: TGIC UV resistant Powdercoat. For powder coated/ painted repair stations, the following specifications are required: Part is prepared for painting with hard sandblasting. An epoxy primer is electrostatically applied. A final TGIC, UV resistant polyester powder coat is applied. Final coating thickness shall be no less than 6 mils.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.8
PUBLIC BIKE PUMPS
A.
Acceptable Manufacturers:
1.
Provide bicycle repair equipment manufactured by Bike Fixation., 2647 37th Avenue S, Minneapolis, MN 55406, 1-612-568-3494.
2.
Website: www.bikefixation.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
3.
Substitutions: Not permitted.
4.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
High Security Outdoor Public Bike Pump:
1.
Main Body .25 inch (6 mm) and .125 inch (3 mm) 304 stainless steel.
2.
Pump Shaft: 3/4 inch (19 mm) 304 stainless steel.
3.
Pressure Gauge Cover: 1/4 inch (6 mm) polycarbonate.
4.
Internal Pump Design: Bike Fixtation.
5.
Integrated Air Hose: High pressure rubber exterior hose with triple braided steel wire core.
 
** NOTE TO SPECIFIER ** Delete tools not required.
 
6.
Tools: Tethered by 3/16 inch (4.8 mm) stainless steel cable.
a.
Steel core tire lever (qty 2).
b.
15 mm box wrench.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
High Security Indoor Public Bike Pump:
1.
Main Body: .25 inch (6 mm) and 7 gauge steel.
2.
Pump shaft: 3/4 inch (19 mm) 304 stainless steel.
3.
Pressure gauge cover: 1/4 inch (6 mm) polycarbonate.
4.
Internal Pump Design: Bike Fixtation.
5.
Integrated Air Hose: High pressure rubber exterior hose with triple braided steel wire core.
 
** NOTE TO SPECIFIER ** Delete tools not required.
 
6.
Tools: Tethered by 3/16 inch (4.8 mm) stainless steel cable.
a.
Steel core tire lever (qty 2).
b.
15 mm box wrench.
D.
Electric Bike Pump:
1.
Main Body: 16 gauge steel.
2.
Pressure Gauge Cover: 1/4 inch (6 mm) polycarbonate.
3.
Internal Pump Design: Bike Fixtation.
4.
Integrated Air Hose: High pressure rubber exterior hose with triple braided steel wire core.
E.
Air Control Panel:
1.
Main Body: 16 gauge steel.
2.
Pressure Gauge Cover: 1/4 inch (6 mm) polycarbonate.
3.
Integrated Air Hose: High pressure rubber exterior hose with triple braided steel wire core.
F.
Finishes:
1.
A hot-dipped galvanized finish: Applied after fabrication.
2.
Powder Coat Finish: TGIC UV resistant powder coat. For powder coated/ painted repair stations, the following specifications are required: Part is prepared for painting with hard sandblasting. An epoxy primer is electrostatically applied. A final TGIC, UV resistant polyester powder coat is applied. Final coating thickness shall be no less than 6 mils.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.9
PUBLIC BIKE WASH STATIONS
A.
Acceptable Manufacturers:
1.
Provide bicycle wash station manufactured by Bike Fixation, 2647 37th Avenue S, Minneapolis, MN 55406, 1-612-568-3494.
2.
Website: www.bikefixation.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
3.
Substitutions: Not permitted.
4.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
High Security Outdoor/Indoor Public Bike Wash Station:
1.
Design: Pedestal wash station with independent wheel stand.
a.
Vandal resistant hose and nozzle with stainless steel fittings.
b.
HVLC (High Velocity Low Consumption) nozzle optimized for strong cleaning power without damaging bicycle bearings while also minimizing water usage. Cleaning brushes.
c.
Vandal proof auto shut off water valve prevents water waste.
d.
System is compliant with ADA, EPA, and Public Law 111-380 (No Lead) requirements.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
e.
Provide coin operated timer box.
 
** NOTE TO SPECIFIER ** Optional. Delete if not required.
 
f.
Provide integrated bottle fill station: Fill station accommodates all types of water bottles and hydration bladders. Smooth laminar flow water filler nozzle and inlet water strainer.
g.
Assorted Brushes: drivetrain, scrubber, frame, and wheel
2.
Application:
a.
Requires municipal water and sanitary drain or dry well hookup.
b.
Environment Temperature Range: 32 degrees F to 100 degrees F (0 degrees C to 43 degrees C).
c.
Surface mount and embedment: Refer to Drawings.
3.
Construction:
a.
Material: Laser cut steel plate and tubing, machined and laser cut stainless steel plate and bar.
b.
Cleaning brushes attached by stainless steel cable prevent theft.
c.
Size: 72 inches (1829 mm) high pedestal.
d.
Finish: Paint.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.10
PUBLIC BOTTLE FILL STATIONS
A.
Acceptable Manufacturers:
1.
Provide bottle fill stations manufactured by Bike Fixation, 2647 37th Avenue S, Minneapolis, MN 55406, 1-612-568-3494.
2.
Website: www.bikefixation.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
3.
Substitutions: Not permitted.
4.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
High Security Outdoor/Indoor Public Bottle Fill Station:
1.
Design: Pedestal water bottle fill station.
a.
Fill station accommodates all types of water bottles and hydration bladders. Smooth laminar flow water filler nozzle and inlet water strainer.
b.
Vandal proof auto shut off water valve prevents water waste.
c.
System is compliant with ADA, EPA, and Public Law 111-380 (No Lead) requirements.
2.
Application:
a.
Requires municipal water hookup.
b.
Environment Temperature Range: 32 degrees F to 100 degrees F (0 degrees C to 43 degrees C).
c.
Surface mount and embedment: Refer to Drawings.
3.
Construction:
a.
Material: Laser cut CNC machined stainless steel pipe and plate.
b.
Size: 56 inches (1422 mm) high pedestal.
c.
Finish: Paint.
2.11
MATERIALS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Steel Tube: ASTM A 513, electric welded steel tubing.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Steel Pipe: ASTM A 500B steel pipe.
 
** NOTE TO SPECIFIER ** Delete paint finish if not required.
 
2.12
FINISH
A.
Manufacturer's standard factory-applied polyester paint finishes using a powder coating heat-cured system. Color as approved.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION