Download SECTION 13 20 00 CLEAN ROOM PASS-THROUGH CHAMBERS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 13 20 00
CLEAN ROOM PASS-THROUGH CHAMBERS
 
 
Copyright 2012 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Terra Universal, Inc.; Cleanroom Pass-Through Chambers and accessory products.
.
This section is based on the products of Terra Universal, Inc., which is located at:
800 S. Raymond Ave.
Fullerton, CA 92381-5234
Tel: 714-578-6017
Fax: 714-578-6020
Email: request info (info@TerraUniversal.com)
Web: www.TerraUniversal.com
[ Click Here ] for additional information.
Terra Universal is the leading manufacturing expert in critical environment applications, with over 30 years of design and fabrication experience in cleanroom-related industries.
In addition to standard manufactured products, Terra customizes to unique requirements. Installation and certification services for modular cleanrooms and glove box isolators are also available.
This specification includes Cleanroom Pass-Through Chambers and accessories.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Clean Room Pass-Through Chambers.
B.
CleanSeam Clean Room Pass-Through Chambers.
C.
CleanSeam+ Clean Room Pass-Through Chambers.
D.
BioSafe Clean Room Pass-Through Chambers.
E.
BioSafe+ Clean Room Pass-Through Chambers.
F.
Smart Pass-Through Chambers.
G.
Heavy Duty Pass-Through Chambers.
H.
Fire Rated Pass-Through Chambers.
I.
Roll-Up Pass-Through Chambers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05 50 00 - Metal Fabrications.
B.
Section 07 90 00 - Joint Protection.
C.
Section 08 71 53 - Security Door Hardware.
D.
Division 15 - HVAC; mechanical services and connections.
E.
Division 16 - Electrical; electrical power service and wiring connections.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM A 269 - Standard Specification for Seamless and Welded Austenitic Stainless Steel Tubing for General Service.
B.
ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
C.
ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
D.
ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
E.
ANSI/UL 10B - Standard for Fire Tests of Door Assemblies.
F.
CAN/ULC-S104-10 - Standard Method for Fire Tests of Door Assemblies
G.
FS 209E - Cleanroom and Workstation Requirements, Controlled Environments.
H.
ISO 146744-1 - Cleanrooms and associated controlled environmentsPart 1: Classification of air cleanliness
I.
UL (Underwriters Laboratories, Inc.) - Electrical Appliance and Utilization Equipment Directory.
J.
FDA/cGMP Requirements - 21 CFR Section 211 and Proposed Guidelines 21 CFR Section 212.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required for the project. Note that FDA/cGMP requirements will required the use of CleanSeam or Bio-Safe Pass Through Equipment.
 
A.
Cleanroom Pass Through shall be capable of maintaining the following cleanroom performance requirements when installed as follows.
1.
Capable of maintaining Class 100 to 10,000 (ISO 5 to ISO 8) conditions in accordance with FS 209E and ISO 146744-1.
2.
Capable of meeting validation requirements of FDA/cGMP and the following requirements.
a.
Nonviability Particle Count: Maximum of 10,000 per cf, 0.5 micron or larger measured 6 inches above work surface (Class 10,000/ISO 7). Other permissible counts accord with nominal cleanliness rating (1000 per cf. for ISO 6, 100 per cf. for ISO 5).
b.
Viable Count: Less than 1.5 colony forming units per 10 cubic feet. Other permissible counts in accord with nominal cleanliness rating.
3.
Capable of maintaining a passive pressure differential of:
a.
Area outside room: balance condition
b.
Air lock: 0.05 inch w.g.
c.
Cleanroom: 0.1 inch w.g.
B.
Products Requiring Electrical Connection: Listed and classified by UL as suitable for the purpose specified and indicated.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and finish.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
E.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of cable tension and periodic cleaning and maintenance of all railing and infill components.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in the manufacture of products specified in this section with minimum 10 years documented experience.
B.
Installer Qualifications: Company specializing in performing work of this section with minimum 5 years documented experience.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
D.
Preinstallation Meetings: Conduct meeting to verify project requirements, substrate conditions, utility connections, manufacturer's installation instructions.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Do not deliver materials or assemblies to site until installation spaces are ready to receive units.
1.8
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Terra Universal, Inc., which is located at: 800 S. Raymond Ave.; Fullerton, CA 92381-5234; Tel: 714-578-6017; Fax: 714-578-6020; Email: request info (info@TerraUniversal.com); Web: www.TerraUniversal.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Select the cleanroom pass-through chamber and accessories as required from the following major paragraphs as required. Delete the paragraphs that are not applicable.
 
2.2
CLEAN ROOM PASS-THROUGH CHAMBERS
 
** NOTE TO SPECIFIER ** Select the Material, Wall or Floor Mount, and Outside Dimension for the pass-through(s) required from the following paragraphs. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out. Doors add 1 inch (25 mm) to depth. Internal Access size equals W by H minus 2 inches (51 mm). Also available in 316L stainless steel, contact manufacturer for additional information.
 
A.
Metal Pass-Through Chambers
1.
Electropolished 304 Stainless Steel with Stainless Steel Doors/Dissipative PVC Windows.
a.
Wall Mount:
1)
Cat. #1992-01D
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
2)
Cat. #1992-02D
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 406 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
3)
Cat. #1992-03D
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
4)
Cat. #1992-04D
a)
Outside Dimensions: 21 inches by 22 inches by 27 inches (533 mm by 559 mm by 689 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
5)
Cat. #1992-05D
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
6)
Cat. #1992-06D
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
7)
Cat. #1992-07D
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
8)
Cat. #1992-74D
a)
Outside Dimensions: 39 inches by 40 inches by 27 inches (991 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
9)
Cat. #1992-08D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
10)
Cat. #6705-25D
a)
Outside Dimensions: 27 inches by 28 inches by 51 inches (689 mm by 711 mm by 1295 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
11)
Cat. #1992-99D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
12)
Cat. #1997-01D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
b.
Floor Mount with Ramp: Subtract 1 inch (25 mm) from internal vertical clearance for ramps.
1)
Cat. #1992-81D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
2)
Cat. #1992-82D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
3)
Cat. #1992-83D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.
304 Stainless Steel with Stainless Steel Doors/Dissipative PVC Windows.
a.
Wall Mount
1)
Cat. #1992-09D
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
2)
Cat. #1992-10D
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 457 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
3)
Cat. #1992-11D
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
4)
Cat. #1992-12D
a)
Outside Dimensions: 21 inches by 22inches by 27 inches (533 mm by 559 mm by 737 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
5)
Cat. #1992-13D
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
6)
Cat. #1992-14D
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
7)
Cat. #1992-15D
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
8)
Cat. #1997-03D
a)
Outside Dimensions: 39 inches by 40 inches by 27 inches (991 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
9)
Cat. #1992-16D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
10)
Cat. #6705-26D
a)
Outside Dimensions: 27 inches by 28 inches by 51 inches (689 mm by 711 mm by 1295 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
11)
Cat. #1997-06D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
12)
Cat. #1997-08D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
b.
Floor Mount with Ramp: Subtract 1 inch (25 mm) from internal vertical clearance for ramps.
1)
Cat. #1992-84D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
2)
Cat. #1992-85D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
3)
Cat. #1992-86D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
3.
Powder-Coated Steel with Powder-Coated Steel Doors/Dissipative PVC Windows.
a.
Wall Mount
1)
Cat. #1991-00D
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
2)
Cat. #1992-18D
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 457 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
3)
Cat. #1992-00D
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
4)
Cat. #1992-19D
a)
Outside Dimensions: 21 inches by 22inches by 27 inches (533 mm by 559 mm by 737 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
5)
Cat. #1993-00D
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
6)
Cat. #1992-20D
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
7)
Cat. #1992-21D
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
8)
Cat. #1992-22D
a)
Outside Dimensions: 39 inches by 40 inches by 27 inches (991 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
9)
Cat. #1992-23D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
10)
Cat. #6705-27D
a)
Outside Dimensions: 27 inches by 28 inches by 51 inches (689 mm by 711 mm by 1295 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
11)
Cat. #1992-24D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
12)
Cat. #1992-25D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
b.
Floor Mount with Ramp: Subtract 1 inch (25 mm) from internal vertical clearance for ramps.
1)
Cat. #1993-01D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
2)
Cat. #1993-02D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
3)
Cat. #1993-03D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)0
B.
Plastic Pass-Through Chambers: Plastic cabinets come with stainless steel reinforced door frames.
1.
Polypropylene with Nondissipative PVC Doors.
a.
Wall Mount (Outside Dimensions W x D x H (mm) Add 1/2 inch (13 mm) to W x H for cutout)
1)
Cat. #1992-26D
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
2)
Cat. #1992-27D
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 457 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
3)
Cat. #1992-28D
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
4)
Cat. #1992-29D
a)
Outside Dimensions: 21 inches by 22inches by 27 inches (533 mm by 559 mm by 737 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
5)
Cat. #1992-30D
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
6)
Cat. #1992-31D
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
7)
Cat. #1992-32D
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
8)
Cat. #1992-33D
a)
Outside Dimensions: 39 inches by 40 inches by 27 inches (991 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
9)
Cat. #1992-34D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
10)
Cat. # 6705-28D
a)
Outside Dimensions: 27 inches by 28 inches by 51 inches (689 mm by 711 mm by 1295 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
11)
Cat. #1992-35D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
12)
Cat. #1992-36D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
b.
Floor Mount with Ramp include low-profile access ramps for easy transport of carts. Subtract 1 inch (25 mm) from internal vertical clearance to compensate for ramps.
1)
Cat. #1993-04D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
2)
Cat. #1993-05D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
3)
Cat. #1993-06D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)0
2.
Static Dissipative PVC with Dissipative PVC Doors.
a.
Wall Mount (Outside Dimensions W x D x H (mm) Add 1/2 inch (13 mm) to W x H for cutout)
1)
Cat. #1992-37D
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
2)
Cat. #1992-38D
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 457 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm))
3)
Cat. #1992-39D
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
4)
Cat. #1992-40D
a)
Outside Dimensions: 21 inches by 22inches by 27 inches (533 mm by 559 mm by 737 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
5)
Cat. 1992-41D
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
6)
Cat. #11992-42D
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
7)
Cat. #1992-43D
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
8)
Cat. #1992-45D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
b.
Floor Mount with Ramp: Include low-profile access ramps for easy transport of carts. Subtract 1 inch (25 mm) from internal vertical clearance to compensate for ramps)
1)
Cat. #1993-07D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
3.
Acrylic with Acrylic Doors: Internal Access W by H minus 2 inches (51 mm).
a.
Wall Mount: Add 1/2 inch (13 mm) to W by H for cutout.
1)
Cat. #1993-12D
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
2)
Cat. #1948-20D
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 457 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
3)
Cat. #1992-48D
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
4)
Cat. #1992-49D6
a)
Outside Dimensions: 21 inches by 22inches by 27 inches (533 mm by 559 mm by 737 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
5)
Cat. #1992-50D
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
6)
Cat. #1992-51D
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
7)
Cat. #1992-44D
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
8)
Cat. #1992-52D
a)
Outside Dimensions: 39 inches by 40 inches by 27 inches (991 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
9)
Cat. #1992-46D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
10)
Cat. # 6705-29D
a)
Outside Dimensions: 27 inches by 28 inches by 51 inches (689 mm by 711 mm by 1295 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
11)
Cat. #1992-53D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
12)
Cat. #1992-80D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
b.
Floor Mount with Ramp: Includes low-profile access ramps for easy transport of carts. Subtract 1 inch (25 mm) from internal vertical clearance to compensate for ramps.
1)
Cat. #1993-04D
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
2)
Cat. #1993-09D
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
3)
Cat. #1993-10D
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.3
CLEANSEAM CLEAN ROOM PASS-THROUGH CHAMBERS
A.
CleanSeam 304 Stainless Steel Pass-Through Chambers: Fabricated with continuous-seam welds that are ground smooth for easy cleaning and disinfection.
1.
Stainless steel mounting brackets are included. Brackets require 0.25 inch (6 mm) clearance between wall cut-out and pass-through.
2.
Standard mounting is 2 inches (51 mm) from the front of the cleanroom side. One set is welded on the cleanroom side.
3.
Floor Mount models include low-profile access ramps for easy transport of carts. Subtract 1 inch (25 mm) from internal vertical clearance to compensate for ramps.
4.
Standard Features: Designed to mount on walls of various sizes and thicknesses:
a.
Continuous seams create smooth, easy-clean interiors.
b.
Lifting latches eliminate hinge strain for long service life.
c.
Isolated interlocks prevent both doors from being open simultaneously
d.
One-piece, heat-formed gaskets will not creep, deform or outgas.
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs; coordinate with the Accessories paragraph and Schedule in this Specification.
 
5.
Options:
a.
Stainless Steel ULPA-Filtered Air Shower Cat. #1993-11A.
b.
Ventilation System: Remove particles from make-up air. Cat. #6705-24.
c.
CleanTops sloped for easier wipe-down
d.
UV sterilization
e.
Foot-operated doors
f.
Stainless steel shelves on chrome-plated racks with height adjustment in 2 inch (51 mm) increments.
 
** NOTE TO SPECIFIER ** Select the Material, Wall or Floor Mount, and Outside Dimension for the pass-through(s) required from the following paragraphs. Select optional interlock if required or delete if not required. Note that 316L stainless is also available, contact the manufacturer for additional information. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Outside Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out.
 
B.
CleanSeam 304 SS (for use with FirmLok interlock)
1.
Wall Mount:
a.
Cat. #2636-01D, FirmLok Interlock 6705-50A
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
b.
Cat. #2636-02D, FirmLok Interlock 6705-50A
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 457 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
c.
Cat. #2636-03D, FirmLok Interlock 6705-51A
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
d.
Cat. #2636-04D, FirmLok Interlock 6705-51A
a)
Outside Dimensions: 21 inches by 22inches by 27 inches (533 mm by 559 mm by 737 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
e.
Cat. #2636-05D, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
f.
Cat. #2636-06D, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
g.
Cat. #2636-07D, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
h.
Cat. #2636-08D, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 39 inches by 40 inches by 27 inches (991 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
i.
Cat. #2636-09D, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
j.
Cat. #2636-16D, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 51 inches (689 mm by 711 mm by 1295 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
k.
Cat. #2636-10D, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
l.
Cat. #2636-11D 2636-11D-2, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.
Floor Mount
a.
Cat. #2636-12D, FirmLok Interlock 6705-52A
1)
1993-04D
a)
Outside Dimensions: 28 inches by 28 inches by 38.46 inches (711 mm by 711 mm by 977 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
b.
Cat. #2636-13D, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 40 inches by 40 inches by 38.46 inches (1016 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
c.
Cat. #2636-14D, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 40 inches by 40 inches by 50.46 inches (1016 mm by 1016 mm by 1282 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
C.
CleanSeam 304 Electropolished SS (for use with FirmLok interlock)
1.
Wall Mount
a.
Cat. #2636-01D-2, FirmLok Interlock 6705-50A
a)
Outside Dimensions: 15 inches by 16 inches by 15 inches (381 mm by 457 mm by 381 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
b.
Cat. #2636-02D-2, FirmLok Interlock 6705-50A
a)
Outside Dimensions: 15 inches by 16 inches by 27 inches (381 mm by 457 mm by 689 mm)
b)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
c.
Cat. #2636-03D-2, FirmLok Interlock 6705-51A
a)
Outside Dimensions: 21 inches by 22 inches by 19 inches (533 mm by 559 mm by 487 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
d.
Cat. #2636-04D-2, FirmLok Interlock 6705-51A
a)
Outside Dimensions: 21 inches by 22inches by 27 inches (533 mm by 559 mm by 737 mm)
b)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
e.
Cat. #2636-05D-2, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 19 inches (689 mm by 711 mm by 487 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
f.
Cat. #2636-06D-2, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 27 inches (689 mm by 711 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
g.
Cat. #2636-07D-2, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 27 inches by 40 inches by 27 inches (689 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
h.
Cat. #2636-08D-2, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 39 inches by 40 inches by 27 inches (991 mm by 1016 mm by 689 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
i.
Cat. #2636-09D-2, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 39 inches (689 mm by 711 mm by 991 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
j.
Cat. #2636-16D-2, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 27 inches by 28 inches by 51 inches (689 mm by 711 mm by 1295 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
k.
Cat. #2636-10D-2, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 39 inches by 40 inches by 39 inches (991 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
l.
Cat. #2636-11D-2, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 39 inches by 40 inches by 51 inches (991 mm by 1016 mm by 1295 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.
Floor Mount
a.
Cat. #2636-12D-2, FirmLok Interlock 6705-52A
a)
Outside Dimensions: 28 inches by 28 inches by 38.46 inches (711 mm by 711 mm by 977 mm)
b)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
b.
Cat. #2636-13D-2, FirmLok Interlock 6705-53A
a)
Outside Dimensions: 40 inches by 40 inches by 38.46 inches (1016 mm by 1016 mm by 991 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
c.
Cat. #2636-14D-2 ,FirmLok Interlock 6705-53A
a)
Outside Dimensions: 40 inches by 40 inches by 50.46 inches (1016 mm by 1016 mm by 1282 mm)
b)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.4
CLEANSEAM+ CLEAN ROOM PASS-THROUGH CHAMBERS
A.
CleanSeam+ 304 or 316L Stainless Steel Pass-Through Chambers with flush-mount wall bracket: Fabricated with continuous-seam welds that are ground smooth for easy cleaning and disinfection.
1.
Stainless steel mounting brackets require 0.25 inch (6 mm) clearance between wall cut-out and pass-through.
2.
Integrated clean-side bracket seats flush to wall without fasteners or caulking; opposing bracket snaps in place with no visible fasteners.
3.
Floor Mount models include low-profile access ramps for easy transport of carts. Subtract 1 inch (25 mm) from internal vertical clearance to compensate for ramps.
4.
Standard Features: Designed to mount on walls of various sizes and thicknesses:
a.
Continuous seams create smooth, easy-clean interiors.
b.
Isolated interlock prevents both doors from being open simultaneously
c.
Lifting latches eliminate hinge strain for long service life.
d.
One-piece, heat-formed gaskets will not creep, deform or outgas.
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs; coordinate with the Accessories paragraph and Schedule in this Specification.
 
5.
Options:
a.
Stainless Steel ULPA-Filtered Air Shower Cat. #1993-11A.
b.
Ventilation System: Remove particles from make-up air. Cat. #6705-24.
c.
CleanTops sloped for easier wipe-down
d.
UV sterilization
e.
Foot-operated doors
f.
Stainless steel shelves on chrome-plated racks with height adjustment in 2 inch (51 mm) increments.
 
** NOTE TO SPECIFIER ** Select the Material, Wall or Floor Mount, and Outside Dimension for the pass-through(s) required from the following paragraphs. Select optional interlock if required or delete if not required. Note that 316L stainless is also available, contact the manufacturer for additional information. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Outside Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out.
 
B.
CleanSeam+ 304 Electropolished SS
1.
Wall Mount
a.
Outside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm) Cat. #2638-70B-2
1)
Outside Dimensions: 22.5 inches by 15.56 inches by 16.59 inches (572 mm by 395 mm by 421 mm)
2)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
b.
Outside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm) Cat. #2638-71B-2
1)
Outside Dimensions: 22.5 inches by 15.56 inches by 28.59 inches (572 mm by 395 mm by 726 mm)
2)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
c.
Outside Dimensions: 18 inches by 18 inches by 18 inches (457 mm by 457 mm by 457 mm) Cat. #2638-86B-2
1)
Outside Dimensions: 28.5 inches by 21.56 inches by 22.59 inches (724 mm by 548 mm by 574 mm)
2)
Inside Dimensions: 18 inches by 18 inches by 18 inches (457 mm by 457 mm by 457 mm)
d.
Outside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm) Cat. #2638-72B-2
1)
Outside Dimensions: 28.5 inches by 21.56 inches by 20.59 inches (724 mm by 548 mm by 523 mm)
2)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
e.
Outside Dimensions: 18 inches by 218 inches by 24 inches (457 mm by 457 mm by 610 mm) Cat. #2638-73B-2
1)
Outside Dimensions: 28.5 inches by 21.56 inches by 28.59 inches (724 mm by 548 mm by 726 mm)
2)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
f.
Outside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm) Cat. #2638-74B-2
1)
Outside Dimensions: 34.5 inches by 27.56 inches by 20.59 inches (876 mm by 700 mm by 523 mm)
2)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
g.
Outside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm) Cat. #2638-75B-2
1)
Outside Dimensions: 37.56 inches by 28 inches by 28.59 inches (876 mm by 954 mm by 726 mm)
2)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
h.
Outside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm) Cat. #2638-76B-2
1)
Outside Dimensions: 39.56 inches by 40 inches by 28.59 inches (876 mm by 1005 mm by 726 mm)
2)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
i.
Outside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm) Cat. #2638-87B-2
1)
Outside Dimensions: 40.5 inches by 33.56 inches by 34.59 inches (1029 mm by 852 mm by 879 mm)
2)
Inside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm)
j.
Outside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm) Cat. #2638-77B-2
1)
Outside Dimensions: 46.5 inches by 39.56 inches by 28.59 inches (1181 mm by 1005 mm by 726 mm)
2)
Inside Dimensions: 36 inches by 36 inches by 24 inches (914 mm by 914 mm by 610 mm)
k.
Outside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm) Cat. #2638-78B-2
1)
Outside Dimensions: 34.5 inches by 27.56 inches by 40.59 inches (876 mm by 700 mm by 1031 mm)
l.
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)Outside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm) Cat. #2638-79B-2
1)
Outside Dimensions: 34.5 inches by 27.56 inches by 52.59 inches (876 mm by 700 mm by 13360 mm)
2)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
m.
Outside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm) Cat. #2638-80B-2
1)
Outside Dimensions: 46.5 inches by 39.56 inches by 40.59 inches (1181 mm by 1005 mm by 1031 mm)
2)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
n.
Outside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm) Cat. #2638-81B-2
1)
Outside Dimensions: 46.5 inches by 39.56 inches by 52.59 inches (1181 mm by 1005 mm by 1336 mm)
2)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.
Floor Mount
a.
Cat. #2638-82B-2
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
b.
Cat. #2638-83B-2
1)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
c.
Cat. #2638-84B-2
1)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.5
BIOSAFE CLEAN ROOM PASS-THROUGH CHAMBERS
A.
BioSafe Stainless Steel Pass-Through Chambers: Optimized for Aseptic Biological and Pharmaceutical Requirements. Fabricated with continuous-seam welds that are ground smooth for easy cleaning and disinfection.
1.
Standard Features: Designed to mount on walls of various sizes and thicknesses:
a.
Seamless stainless steel design eliminates cracks for easy sterilization.
b.
Lipless construction allows easy materials transfer.
c.
Doors (with or without window) can be removed for autoclaving.
d.
Double-wall, sealed construction adds rigidity, houses interlock.
e.
BioSeal edge seals set in door.
f.
Interlock prevents both doors from being open simultaneously.
g.
Includes stainless steel mounting brackets. Brackets require 1/4 inch (6 mm) clearance between wall cut-out and pass-through. Standard mounting is 2 inches (51 mm) from the front of the cleanroom side.
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs; coordinate with the Accessories paragraph and Schedule in this Specification.
 
2.
Options:
a.
Grounding Terminals: Recommended on stainless steel and dissipative chambers to prevent electro-static discharge. Cat. #1686-12.
b.
Mounting Brace: Installed on the "dirty"-side wall to support 36 inch (914 mm)-deep chambers (two recommended). Cat. #1993-60C.
 
** NOTE TO SPECIFIER ** Select the Material, Wall or Floor Mount, and Outside Dimension for the pass-through(s) required from the following paragraphs. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out. Doors add 1 inch (25 mm) to depth.
 
B.
BioSafe 304/316L Stainless Steel Pass-Throughs
1.
Electropolished Rounded Chamber with BioSafe External Interlock, 304 SS
a.
Cat. #2636-59C-2
1)
Outside Dimensions: 22.56 inches by 15.936 inches by 16.653 inches (573 mm by 405 mm by 423 mm)
2)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
b.
Cat. #2636-60C-2
1)
Outside Dimensions: 22.56 inches by 15.56 inches by 28.529 inches (573 mm by 395 mm by 725 mm)
2)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)0
c.
Cat. #2636-61C-2
1)
Outside Dimensions: 28.56 inches by 21.56 inches by 20.653 inches (725 mm by 548 mm by 525 mm)
2)
Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
d.
Cat. #2636-62C-2
1)
Outside Dimensions: 28.56 inches by 21.56 inches by 25.6 inches (725 mm by 548 mm by 548 mm)
2)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
e.
Cat. #2636-63C-2
1)
Outside Dimensions: 34.56 inches by 28.052 inches by 20.653 inches (878 mm by 713 mm by 525 mm)
2)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
f.
Cat. #2636-64C-2
1)
Outside Dimensions: 34.56 inches by 28.048 inches by 28.653 inches (878 mm by 712 mm by 728 mm)
2)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
g.
Cat. #2636-65C-2
1)
Outside Dimensions: 34.56 inches by 39.56 inches by 28.653 inches (878 mm by 1005 mm by 728 mm)
2)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
h.
Cat. #2636-67C-2
1)
Outside Dimensions: 34.56 inches by 27.56 inches by 40.653 inches (878 mm by 700 mm by 1033 mm)
2)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
i.
Cat. #2636-84C-2
1)
Outside Dimensions: 38.06 inches by 29.649 inches by 54.727 inches (967 mm by 753 mm by 1390 mm)
2)
Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
2.
Electropolished Rounded Chamber with BioSafe External Interlock and Access Ramp, 304 SS
a.
Cat. #2636-86A-2
1)
Outside Dimensions: Outside Dimensions: 38.06 inches by 28.05 inches by 51.11 inches (967 mm by 712 mm by 1298 mm)
2)
Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
3.
Electropolished Rounded Chamber with BioSafe External Interlock, 316L SS
a.
Cat. #2636-74C-2
1)
Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
b.
Cat. #2636-75C-2
1)
Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
c.
Cat. #2636-76C-2
1)
Inside Dimensions: 8 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
d.
Cat. #2636-77C-2
1)
Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
e.
Cat. #2636-78C-2
1)
Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
f.
Cat. #2636-79C-2
1)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
g.
Cat. #2636-80C-2
1)
Outside Dimensions: 34.56 inches by 39.56 inches by 28.653 inches (878 mm by 1005 mm by 728 mm)
2)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
h.
Cat. #2636-82C-2
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
i.
Cat. #2636-85C-2
1)
6Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
4.
Electropolished Rounded Chamber with BioSafe External Interlock and Access Ramp, 316L SS
a.
Cat. #2636-87A-2
1)
Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
 
** NOTE TO SPECIFIER ** Select the door type type and size required for the pass throughs specified above from the following paragraphs. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and door type and its location on the project.
 
C.
BioSafe 304/316L Stainless Steel Doors: Pass-Through Corresponding Stainless Steel Doors. Specify one for each side.
1.
Solid Doors (no windows) 304 Electropolished SS
a.
Cat. #2638-00-2
1)
Outside Dimensions: 17.5 inches by 13.6 inches (445 mm by 345 mm)
b.
Cat. # 2638-01-2
1)
Outside Dimensions: 17.5 inches by 25.6 inches (445 mm by 650 mm)
c.
Cat. #2638-02-2
1)
Outside Dimensions: 23.5 inches by 17.6 inches (597 mm by 447 mm)
d.
Cat. #2638-03-2
1)
Outside Dimensions: 23.5 inches by 25.6 inches (597 mm by 650 mm)
e.
Cat. #2638-04-2
1)
Outside Dimensions: 29.5 inches by 17.6 inches (749 mm by 447 mm)
f.
Cat. #2638-05-2
1)
Outside Dimensions: 29.5 inches by 25.6 inches (749 mm by 650 mm)
g.
Cat. #2638-07-2
1)
Outside Dimensions: 29.5 inches by 37.6 inches (749 mm by 955 mm)
h.
Cat. #2638-39-2
1)
Outside Dimensions: 33 inches by 51.6 inches (838 mm by 1311 mm)
2.
Solid Doors (no windows) 316L Electropolished SS
a.
Cat. #2638-10-2
1)
Outside Dimensions: 17.5 inches by 13.6 inches (445 mm by 345 mm)
b.
Cat. #2638-11-2
1)
Outside Dimensions: 17.5 inches by 25.6 inches (445 mm by 650 mm)
c.
Cat. #2638-12-2
1)
Outside Dimensions: 23.5 inches by 17.6 inches (597 mm by 447 mm)
d.
Cat. #2638-13-2
1)
Outside Dimensions: 23.5 inches by 25.6 inches (597 mm by 650 mm)
e.
Cat. #2638-14-2
1)
Outside Dimensions: 29.5 inches by 17.6 inches (749 mm by 447 mm)
f.
Cat. #2638-15-2
1)
Outside Dimensions: 29.5 inches by 25.6 inches (749 mm by 650 mm)
g.
Cat. #2638-17-2
1)
Outside Dimensions: 29.5 inches by 37.6 inches (749 mm by 955 mm)
h.
Cat. #2638-40-2
1)
Outside Dimensions: 33 inches by 51.6 inches (838 mm by 1311 mm)
3.
Doors with Tempered Glass Windows 304 Electropolished SS
a.
Cat. #2638-20-2
1)
Outside Dimensions: 17.5 inches by 13.6 inches (445 mm by 345 mm)
b.
Cat. #2638-21-2
1)
Outside Dimensions: 17.5 inches by 25.6 inches (445 mm by 650 mm)
c.
Cat. #2638-22-2
1)
Outside Dimensions: 23.5 inches by 17.6 inches (597 mm by 447 mm)
d.
Cat. #2638-23-2
1)
Outside Dimensions: 23.5 inches by 25.6 inches (597 mm by 650 mm)
e.
Cat. #2638-24-2
1)
Outside Dimensions: 29.5 inches by 17.6 inches (749 mm by 447 mm)
f.
Cat. #2638-25-2
1)
Outside Dimensions: 29.5 inches by 25.6 inches (749 mm by 650 mm)
g.
Cat. #2638-27-2
1)
Outside Dimensions: 29.5 inches by 37.6 inches (749 mm by 955 mm)
h.
Cat. #2638-41-2
1)
Outside Dimensions: 33 inches by 51.6 inches (838 mm by 1311 mm)
4.
Doors with Tempered Glass Windows 316L Electropolished SS
a.
Cat. #2638-30-2
1)
Outside Dimensions: 17.5 inches by 13.6 inches (445 mm by 345 mm)
b.
Cat. #2638-31-2
1)
Outside Dimensions: 17.5 inches by 25.6 inches (445 mm by 650 mm)
c.
Cat. #2638-32-2
1)
Outside Dimensions: 23.5 inches by 17.6 inches (597 mm by 447 mm)
d.
Cat. #2638-33-2
1)
Outside Dimensions: 23.5 inches by 25.6 inches (597 mm by 650 mm)
e.
Cat. #2638-34-2
1)
Outside Dimensions: 29.5 inches by 17.6 inches (749 mm by 447 mm)
f.
Cat. #2638-35-2
1)
Outside Dimensions: 29.5 inches by 25.6 inches (749 mm by 650 mm)
g.
Cat. #2638-37-2
1)
Outside Dimensions: 29.5 inches by 37.6 inches (749 mm by 955 mm)
h.
Cat. #2638-42-2
1)
Outside Dimensions: 33 inches by 51.6 inches (838 mm by 1311 mm)
 
** NOTE TO SPECIFIER ** Select the stainless steel rack and shelf system type and size required for the pass throughs specified above from the following paragraphs. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and rack type type and its location on the project. Note that the racks listed are all removable. Permanently installed racks are also available, contact the manufacturer for additional information,
 
D.
BioSafe 304/316L Stainless Steel Rack and Shelf System: Permanently installed stainless steel racks that accommodate sliding stainless steel shelves.
1.
Racks 304 Electropolished Stainless Steel
a.
Cat. #2638-50-2
1)
Outside Dimensions: 17.5 inches by 12 inches by 13.6 inches (445 mm by 305 mm by 345)
2)
Pass-Through Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
b.
Cat. #2638-51-2
1)
Outside Dimensions: 17.5 inches by 12 inches by 25.6 inches (445 mm by 305 mm by 650)
2)
Pass-Through Inside Dimensions: 12 inches by 12 inches by 24 inches (305 mm by 305 mm by 610 mm)
c.
Cat. #2638-52-2
1)
Outside Dimensions: 23.5 inches by 18 inches by 17.6 inches (597 mm by 457 mm by 447 mm)
2)
Pass-Through Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
d.
Cat. #2638-53-2
1)
Outside Dimensions: 23.5 inches by 18 inches by 25.6 inches (597 mm by 457 mm by 650 mm)
2)
Pass-Through Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
e.
Cat. #2638-54-2
1)
Outside Dimensions: 29.5 inches by 24 inches by 17.6 inches (749 mm by 610 mm by 447 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
f.
Cat. #2638-55-2
1)
Outside Dimensions: 29.5 inches by 24 inches by 25.6 inches (749 mm by 610 mm by 650 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
g.
Cat. #2638-56-2
1)
Outside Dimensions: 29.5 inches by 36 inches by 25.6 inches (749 mm by 914 mm by 650 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
h.
Cat. #2638-57-2
1)
Outside Dimensions: 29.5 inches by 24 inches by 37.6 inches (749 mm by 610 mm by 955 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
i.
Cat. #2638-58-2
1)
Outside Dimensions: 33 inches by 24 inches by 51.6 inches (838 mm by 610 mm by 1311) mm
2)
Pass-Through Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
2.
Shelves 304 Electropolished Stainless Steel (order rack separately)
a.
Cat. #2638-60-2
1)
Outside Dimensions: 17.5 inches by 12 inches by 13.6 inches (445 mm by 305 mm by 345 mm)
2)
Pass-Through Inside Dimensions: 12 inches by 12 inches by 12 inches (305 mm by 305 mm by 305 mm)
b.
Cat. #2638-60-2
1)
Outside Dimensions: 17.5 inches by 12 inches by 25.6 inches (445 mm by 305 mm by 650 mm)
2)
Pass-Through Inside Dimensions: 12 inches by 12 inches by 24 (305 mm by 305 mm by 610 mm)
c.
Cat. #2638-61-2
1)
Outside Dimensions: 23.5 inches by 18 inches by 17.6 inches (597 mm by 457 mm by 447 mm)
2)
Pass-Through Inside Dimensions: 18 inches by 18 inches by 16 inches (457 mm by 457 mm by 406 mm)
d.
Cat. #2638-61-2
1)
Outside Dimensions: 23.5 inches by 18 inches by 25.6 inches (597 mm by 457 mm by 650 mm)
2)
Pass-Through Inside Dimensions: 18 inches by 18 inches by 24 inches (457 mm by 457 mm by 610 mm)
e.
Cat. #2638-62-2
1)
Outside Dimensions: 29.5 inches by 24 inches by 17.6 inches (749 mm by 610 mm by 447 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 24 inches by 16 inches (610 mm by 610 mm by 406 mm)
f.
Cat. #2638-62-2
1)
Outside Dimensions: 29.5 inches by 24 inches by 25.6 inches (749 mm by 610 mm by 650 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610 mm)
g.
Cat. #2638-63-2
1)
Outside Dimensions: 29.5 inches by 36 inches by 25.6 inches (749 mm by 914 mm by 650 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610 mm)
h.
Cat. #2638-62-2
1)
Outside Dimensions: 29.5 inches by 24 inches by 37.6 inches (749 mm by 610 mm by 955 mm)
2)
Pass-Through Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm by 610 mm by 914 mm)
i.
Cat. #2638-64-2
1)
Outside Dimensions: 33 inches by 24 inches by 51.6 inches (838 mm by 610 mm by 1311 mm)
2)
Pass-Through Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
E.
BioSafe+ Smart Pass-Through Chamber
1.
304 Electropolished Stainless Steel with Interlock
a.
Cat. #2635-75-2
1)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610)
b.
Cat. # 2635-76-2
1)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610)
c.
Cat. # 2635-77-2
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm 610 mm 914 mm)
d.
Cat. # 2635-74-2
1)
Inside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm)
e.
Cat. #2635-78-2
1)
Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
2.
304 Electropolished Stainless Steel Floor-Mount Pass-Through with Access Ramp
a.
Cat. #2635-79-2
1)
Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
3.
316L Electropolished Stainless Steel with Interlock
a.
Cat. #2635-75-2-316
1)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610)
b.
Cat. # 2635-76-2-316
1)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610)
c.
Cat. # 2635-77-2-316
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm 610 mm 914 mm)
d.
Cat. # 2635-74-2-316
1)
Inside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm)
e.
Cat. #2635-78-2-316
1)
Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
4.
316L Electropolished Stainless Steel Floor-Mount Pass-Through with Access Ramp
a.
Cat. #2635-79-2-316
1)
Inside Dimensions: 27.5 inches by 24 inches by 50 inches (699 mm by 610 mm by 1270 mm)
2.6
SMART PASS-THROUGH CHAMBERS
A.
Smart Pass-Through Chambers: Optimized for critical applications that require tight inventory and access control. Fabricated with continuous-seam welds that are ground smooth for easy cleaning and disinfection.
1.
Standard Features: Designed to mount on walls of various sizes and thicknesses:
a.
Seamless stainless steel design eliminates cracks for easy cleaning, sterilization.
b.
Lipless construction allows easy materials transfer.
c.
Doors (with or without window) can be removed for autoclaving.
d.
Double-wall, sealed construction adds rigidity, houses interlock, utilities.
e.
Interlock prevents both doors from being open simultaneously.
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs; coordinate with the Accessories paragraph and Schedule in this Specification.
 
2.
Options:
a.
Automatic Door for hands-free operation. Ideal for pharmacy and medical applications to minimize contamination during sample transfer.
b.
UV-C Sanitizing Module neutralizes microorganisms
c.
Micro-Filtered Air Shower directs high-velocity ULPA Filtered air to dislodge contaminates from material surface
d.
Recessed LED Light activated when door opens
e.
Refrigerated Module maintains temperature as low as 5 degrees C
f.
ProxPad Keyless Door Entry Panel combines proximity care and PIN reader for enhanced security
g.
Fingerprint Reader unlocks electronic interlock only when the authorized fingerprint scan is detected.
h.
Iris Scanner allows hands-free operation
B.
Smart Pass-Through Chambers:
1.
304 Electropolished Stainless Steel Wall Mount
a.
Cat. #2635-10A-2
1)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610)
b.
Cat. #2635-11A-2
1)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610)
c.
Cat. #2635-12A-2
1)
Inside Dimensions:36 inches by 36 inches by 24 inches (914 mm by 914 inches by 610 mm)
d.
Cat. #2635-13A-2
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm 610 mm 914 mm)
e.
Cat. #2635-14A-2
1)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
f.
Cat. #2635-21A-2
1)
Inside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm)
g.
Cat. #2635-15A-2
1)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
h.
Cat. #2635-16A-2
1)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.
304 Electropolished Stainless Steel Floor Mount
a.
Cat. #2635-17A-2
1)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 914 mm)
b.
Cat. #2635-18A-2
1)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
c.
Cat. #2635-19A-2
1)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
3.
316L Electropolished Stainless Steel Wall Mount
a.
Cat. #2635-10A-2-316
1)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610)
b.
Cat. #2635-11A-2-316
1)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610)
c.
Cat. #2635-12A-2-316
1)
Inside Dimensions:36 inches by 36 inches by 24 inches (914 mm by 914 inches by 610 mm)
d.
Cat. #2635-13A-2-316
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm 610 mm 914 mm)
e.
Cat. #2635-14A-2-316
1)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
f.
Cat. #2635-21A-2-316
1)
Inside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm)
g.
Cat. #2635-15A-2-316
1)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
h.
Cat. #2635-16A-2-316
1)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
4.
316L Electropolished Stainless Steel Floor Mount
a.
Cat. #2635-17A-2-316
1)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 914 mm)
b.
Cat. #2635-18A-2-316
1)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
c.
Cat. #2635-19A-2-316
1)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
C.
Fire-Rated Smart Pass-Through: Double-wall insulated 304 electro polished stainless steel construction with continuous-seam welds and mechanical interlock. Window 10 inch by 10 inch (254 mm by 254 mm) clear, polished fire-rated ceramic glass.
1.
304 Electropolished Stainless Steel Wall Mount
a.
Cat. #2635-10A-2-FR
1)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610)
b.
Cat. #2635-11A-2-FR
1)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610)
c.
Cat. #2635-12A-2-FR
1)
Inside Dimensions:36 inches by 36 inches by 24 inches (914 mm by 914 inches by 610 mm)
d.
Cat. #2635-13A-2-FR
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm 610 mm 914 mm)
e.
Cat. #2635-14A-2-FR
1)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
f.
Cat. #2635-21A-2-FR
1)
Inside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm)
g.
Cat. #2635-15A-2-FR
1)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
h.
Cat. #2635-16A-2-FR
1)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.
316L Electropolished Stainless Steel Wall Mount
a.
Cat. #2635-10A-2-316-FR
1)
Inside Dimensions: 24 inches by 24 inches by 24 inches (610 mm by 610 mm by 610)
b.
Cat. #2635-11A-2-316-FR
1)
Inside Dimensions: 24 inches by 36 inches by 24 inches (610 mm by 914 mm by 610)
c.
Cat. #2635-12A-2-316-FR
1)
Inside Dimensions:36 inches by 36 inches by 24 inches (914 mm by 914 inches by 610 mm)
d.
Cat. #2635-13A-2-316-FR
1)
Inside Dimensions: 24 inches by 24 inches by 36 inches (610 mm 610 mm 914 mm)
e.
Cat. #2635-14A-2-316-FR
1)
Inside Dimensions: 24 inches by 24 inches by 48 inches (610 mm by 610 mm by 1219 mm)
f.
Cat. #2635-21A-2-316-FR
1)
Inside Dimensions: 30 inches by 30 inches by 30 inches (762 mm by 762 mm by 762 mm)
g.
Cat. #2635-15A-2-316-FR
1)
Inside Dimensions: 36 inches by 36 inches by 36 inches (914 mm by 914 mm by 914 mm)
h.
Cat. #2635-16A-2-316-FR
1)
Inside Dimensions: 36 inches by 36 inches by 48 inches (914 mm by 914 mm by 1219 mm)
2.7
HEAVY DUTY PASS-THROUGH CHAMBERS
 
** NOTE TO SPECIFIER ** Select the Material and Dimension for the pass-through(s) required from the following paragraphs. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out.
 
A.
Ruggedized Pass-Through Chambers: Double-wall, all-stainless steel construction with 2.5 inch thick doors and 304 stainless steel self-closing spring hinges. Provided with dual-side, 0.25 inch thick UL fire-rated wired safety glass viewing windows.
1.
304 Stainless Steel
a.
Cat. #2640-65
1)
Inside Clearance Dimensions: 9.38 inches by 11.88 inches by 9.5 inches (238 mm by 302 mm by 241 mm)
2)
Viewing Window Dimensions: 4.66 inches by 8 inches (118 mm by 203 mm)
b.
Cat. #2640-66
1)
Outside Dimensions including hardware: 20.904 inches by 24.678 inches by 26.909 inches (531 mm by 627 mm by 683 mm)
2)
Inside Clearance Dimensions: 15.38 inches by 17.88 inches by 21.5 inches (391 mm by 454 mm by 546 mm).
3)
Viewing Window Dimensions: 7 inches by 16 inches (178 mm by 406 mm)
c.
Cat. #2640-67
1)
Outside Dimensions including hardware: 26.904 inches by 30.678 inches by 26.909 inches (683 mm by 779 mm by 683 mm)
2)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 21.5 inches (543 mm by 606 mm by 546 mm)
3)
Viewing Window Dimensions: 9.3 inches by 16 inches (236 mm by 406 mm)
d.
Cat. #2640-68
1)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 45.5 inches (543 mm by 606 mm by 1155 mm)
2)
Viewing Window Dimensions: 9.3 inches by 32 inches (236 mm by 812 mm)
e.
Cat. #2640-69
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 33.5 inches (848 mm by 911 mm by 851 mm).
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610)
f.
Cat. #2640-70
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 45.5 inches (848 mm by 911 mm by 1155 mm)
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610 mm).
2.
304 Stainless Steel electropolished:
a.
Cat. #2640-65-2
1)
Inside Clearance Dimensions: 9.38 inches by 11.88 inches by 9.5 inches (238 mm by 302 mm by 241 mm)
2)
Viewing Window Dimensions: 4.66 inches by 8 inches (118 mm by 203 mm)
b.
Cat. #2640-66-2
1)
Inside Clearance Dimensions: 15.38 inches by 17.88 inches by 21.5 inches (391 mm by 454 mm by 546 mm).
2)
Viewing Window Dimensions: 7 inches by 16 inches (178 mm by 406 mm)
c.
Cat. #2640-67-2
1)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 21.5 inches (543 mm by 606 mm by 546 mm)
2)
Viewing Window Dimensions: 9.3 inches by 16 inches (236 mm by 406 mm)
d.
Cat. #2640-68-2
1)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 45.5 inches (543 mm by 606 mm by 1155 mm)
2)
Viewing Window Dimensions: 9.3 inches by 32 inches (236 mm by 812 mm)
e.
Cat. #2640-69-2
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 33.5 inches (848 mm by 911 mm by 851 mm).
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610)
f.
Cat. #2640-70-2
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 45.5 inches (848 mm by 911 mm by 1155 mm)
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610 mm).
3.
316L Stainless Steel
a.
Cat. #2640-75
1)
Inside Clearance Dimensions: 9.38 inches by 11.88 inches by 9.5 inches (238 mm by 302 mm by 241 mm)
2)
Viewing Window Dimensions: 4.66 inches by 8 inches (118 mm by 203 mm)
b.
Cat. #2640-76
1)
Outside Dimensions including hardware: 20.904 inches by 24.678 inches by 26.909 inches (531 mm by 627 mm by 683 mm)
2)
Inside Clearance Dimensions: 15.38 inches by 17.88 inches by 21.5 inches (391 mm by 454 mm by 546 mm).
3)
Viewing Window Dimensions: 7 inches by 16 (178 mm by 406 mm)
c.
Cat. #2640-77
1)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 21.5 inches (543 mm by 606 mm by 546 mm)
2)
Viewing Window Dimensions: 9.3 inches by 16 inches (236 mm by 406 mm)
d.
Cat. #2640-78
1)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 45.5 inches (543 mm by 606 mm by 1155 mm)
2)
Viewing Window Dimensions: 9.3 inches by 32 inches (236 mm by 812 mm)
e.
Cat. #2640-79
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 33.5 inches (848 mm by 911 mm by 851 mm)
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610 mm)
f.
Cat. #2640-80
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 45.5 inches (848 mm by 911 mm by 1155 mm)
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610 mm).
4.
316L Stainless Steel electropolished:
a.
Cat. #2640-75-2
1)
Inside Clearance Dimensions: 9.38 inches by 11.88 inches by 9.5 inches (238 mm by 302 mm by 241 mm)
2)
Viewing Window Dimensions: 4.66 inches by 8 inches (118 mm by 203 mm)
b.
Cat. #2640-76-2
1)
Inside Clearance Dimensions: 15.38 inches by 17.88 inches by 21.5 inches (391 mm by 454 mm by 546 mm).
2)
Viewing Window Dimensions: 7 inches by 16 (178 mm by 406 mm)
c.
Cat. #2640-77-2
1)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 21.5 inches (543 mm by 606 mm by 546 mm)
2)
Viewing Window Dimensions: 9.3 inches by 16 inches (236 mm by 406 mm)
d.
Cat. #2640-78-2
1)
Inside Clearance Dimensions: 21.38 inches by 23.88 inches by 45.5 inches (543 mm by 606 mm by 1155 mm)
2)
Viewing Window Dimensions: 9.3 inches by 32 inches (236 mm by 812 mm)
e.
Cat. #2640-79-2
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 33.5 inches (848 mm by 911 mm by 851 mm)
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610 mm)
f.
Cat. #2640-80-2
1)
Inside Clearance Dimensions: 33.38 inches by 35.88 inches by 45.5 inches (848 mm by 911 mm by 1155 mm)
2)
Viewing Window Dimensions: 14 inches by 24 inches (356 mm by 610 mm).
2.8
FIRE RATED PASS-THROUGH CHAMBERS
A.
Pass-Through Chambers with Fire-Rated Doors without Windows: Each 304 stainless steel chamber features a 2.56 inch (65 mm) thick, uninsulated 304 stainless steel access panel door with flush pull handle.
1.
Features:
a.
Fire-rated access panels carry the UL-10B label for 90-minute fire exposure (suitable for 2-hour wall rating).
b.
Access door on non-rated side includes LiftLatch and static-dissipative PVC viewing window.
c.
Conforms To: ANSI/UL 10B, CAN/ULC-S104-10.
d.
All models include mounting brackets and door interlock mechanism.
 
** NOTE TO SPECIFIER ** Select the Construction and Dimension for the pass-through(s) required from the following paragraphs. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out.
 
2.
Fire Rated Standard Chambers with non-continuous seam welds.
a.
Cat.#1993-71A
1)
Outside Dimensions: 15 inches by 18.683 inches by 15 inches (381 mm by 475 mm by 381 mm)
2)
Inside Clearance: 9.8 inches by 12 inches by 10.6 inches (249 mm by 305 mm by 269 mm)
b.
Cat.#1993-72A
1)
Inside Clearance: 15.8 inches by 18 inches by 22.6 inches (401 mm by 457 mm by 574 mm)
c.
Cat.#1993-73A
1)
Outside Dimensions: 27 inches by 30.583 inches by 27 inches (686 mm by 777 mm by 686 mm)
2)
Inside Clearance: 21.8 inches by 24 inches by 22.6 inches (558 mm by 610 mm by 574 mm)
d.
Cat.#1993-74A
1)
Inside Clearance: 21.8 inches by 24 inches by 46.6 inches (558 mm by 610 mm by 1118 mm)
e.
Cat.#1993-75A
1)
Inside Clearance: 33.8 inches by 36 inches by 34.6 inches (859 mm by 914 mm by 879 mm)
f.
Cat.#1993-76A
1)
Inside Clearance: 33.8 inches by 36 inches by 46.6 inches (859 mm by 914 mm by 1118 mm)
3.
Fire Rated CleanSeam Chambers with continuous-seam welds.
a.
Cat.#1993-77A
1)
Inside Clearance: 9.8 inches by 12 inches by 10.6 inches (249 mm by 305 mm by 269 mm)
b.
Cat.#1993-78A
1)
Inside Clearance: 15.8 inches by 18 inches by 22.6 inches (401 mm by 457 mm by 574 mm)
c.
Cat.#1993-79A
1)
Outside Dimensions: 23.375 inches by 30.5 inches by 23.5 inches (594 mm by 775 mm by 597 mm)
2)
Inside Clearance: 21.8 inches by 24 inches by 22.6 inches (558 mm by 610 mm by 574 mm)
d.
Cat.#1993-80A
1)
Inside Clearance: 21.8 inches by 24 inches by 46.6 inches (558 mm by 610 mm by 1118 mm)
e.
Cat.#1993-81A
1)
Inside Clearance: 33.8 inches by 36 inches by 34.6 inches (859 mm by 914 mm by 879 mm)
f.
Cat.#1993-82A
1)
Inside Clearance: 33.8 inches by 36 inches by 46.6 inches (859 mm by 914 mm by 1118 mm)
B.
Fire-Rated Cleanroom Pass-Throughs: Double-wall insulated 304 electropolished stainless steel construction with continuous-seam welds and mechanical interlock. Window 10 inch by 10 inch (254 mm by 254 mm) clear, polished fire-rated ceramic glass.
 
** NOTE TO SPECIFIER ** Select the Construction and Dimension for the pass-through(s) required from the following paragraphs. Custom sizes are available, contact the manufacturer for additional information. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out.
 
1.
Stainless Steel With Window:
a.
Cat. # 2641-11A
1)
Inside Clearance: 21.5 inches by 17.88 inches by 15.38 inches (546 mm by 454 mm by 391 mm)
b.
Cat. # 2641-12
1)
Inside Clearance: 21.38 inches by 23.88 inches by 21.5 inches (543 mm by 606 mm by 546 mm)
c.
Cat. # 2641-13
1)
Inside Clearance: 21.38 inches by 23.88 inches by 45.5 inches (543 mm by 606 mm by 1155 mm)
d.
Cat. # 2641-14
1)
Inside Clearance: 33.38 inches by 35.88 inches by 33.5 inches (848 mm by 911 mm by 851 mm)
e.
Cat. # 2641-15
1)
Inside Clearance: 33.38 inches by 35.88 inches by 45.5 inches (848 mm by 911 mm by 1155 mm)
2.9
ROLL-UP PASS-THROUGH CHAMBERS
A.
Roll-Up Pass-Throughs: 304 Stainless Steel Floor Mount. Includes Ramps.
1.
Standard Features:
a.
Segmented roll-up access doors, powder-coated insulated aluminum.
b.
Powered door with bi-directional motor and disk brake.
c.
Doors roll into a stainless steel housing at the top of the unit.
d.
Side viewing window.
e.
Oversized ergonomic pushbuttons.
f.
Electronic key-switch interlock.
g.
Safety circuit to stops door motion if path is obstructed.
 
** NOTE TO SPECIFIER ** Select the options required from the following paragraphs; coordinate with the Accessories paragraph and Schedule in this Specification.
 
2.
Options:
a.
Power Requirements:
1)
115VAC, 60Hz.
2)
220VAC, 60Hz.
b.
Iris reader or security card system available for operational security.
c.
HEPA air shower: When door is closed, unit activates the blower, that forces intake air through an ULPA filter into dual vertical stainless steel exhaust manifolds inside the pass-through chamber. Air exits the Pass-Through through exhaust vents on the "dirty" side. A time delay maintains air shower operation for 60 seconds after the door is closed.
 
** NOTE TO SPECIFIER ** Select the Construction and Dimension for the pass-through(s) required from the following paragraphs. Custom sizes are available, contact the manufacturer for additional information. When multiple sizes/finishes/options are required use the schedule at the end of this Section to identify each pass-through and its location on the project. Note that Dimensions: are noted as W by D by H. Add .5 inch (13 mm) to W x H for cut-out.
 
B.
Roll-Up Pass-Through Models:
1.
Roll-Up Pass-Through: Cat. # 6705-12C
a.
Inside Clearance: 29 inches by 28 inches by 44 inches (737 mm by 711 mm by 1118 mm)
b.
Corresponding Air Shower: Cat. #6705-12C-AS
2.
Roll-Up Pass-Through: Cat. # 6705-10C
a.
Inside Clearance: 52.75 inches by 48 inches by 69 inches (1340 mm by 1219 mm by 1753 mm)
b.
Corresponding Air Shower: Cat. #6705-10C-AS
3.
Roll-Up Pass-Through: Cat. # 6705-13C
a.
Inside Clearance: 68 inches by 48 inches by 61.25 inches (1727 mm by 1219 mm by 1556 mm)
b.
Corresponding Air Shower: Cat. #6705-13C-AS
4.
Roll-Up Pass-Through: Cat. # 6705-30C
a.
Inside Clearance: 52.75 inches by 48 inches by 84 inches (1340 mm by 1219 mm by 2135 mm)
b.
Corresponding Air Shower: Cat. #6705-30C-AS
5.
Roll-Up Pass-Through: Cat. # 6705-31C
a.
Inside Clearance: 72 inches by 48 inches by 84 inches (1830 mm by 1219 mm by 2135 mm)
b.
Corresponding Air Shower: Cat. #6705-31C-AS
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until openings and substrates have been properly prepared.
B.
Verify exact location of clean room pass-throughs for installation.
C.
Verify that rough openings and surfaces are ready to receive work.
D.
If opening and substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
C.
Provide templates and rough-in measurements as required.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Install pass-throughs, plumb and level. Seal the perimeter of both sides of the opening as required.
C.
Upon completion of installation operate unit and make necessary adjustments.
 
** NOTE TO SPECIFIER ** Select the following paragraphs if required. Delete if not required.
 
D.
Connect mechanical services as specified under Division 15.
E.
Connect electrical services as specified in Division 16.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION