Customize this spec with SpecWizard
Download SECTION 13 47 13 BULLET RESISTANT TELLER AND SERVICE EQUIPMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 13 47 13
BULLET RESISTANT TELLER AND SERVICE EQUIPMENT
 
 
Copyright 2012 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Creative Industries, Inc.; bullet resistant transaction drawers, pass-thru, and windows.
.
This section is based on the products of Creative Industries, Inc., which is located at:
1024 Western Dr.
Indianapolis, IN 46241
Toll Free Tel: 800-776-2068
Tel: 317-248-1102
Fax: 317-247-4953
Email: cii@creativeind.com
Web: www.cibulletproof.com
[ Click Here ]
In 1970, we began developing and manufacturing bullet resistant products which offered a whole new concept in this field. Our products were designed with small applications as well as large in mind. We are proud of the fact our products are priced competitively enough to be within the reach of the small businessman. It is not necessary to purchase a complete system from us in order to obtain a certain item. We believe that we have more variety of this type of equipment than any other company. For many years we have been offering service that is unheard of, especially when compared to that of others in this industry. Most of our items are very simple, aesthetically pleasing and practical. Many of our products have been patented. Our research and development is never ending as many of our products are down-to earth solutions to customers' problems.
See our SpecWizard: Click Here
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Service and vision windows.
B.
Pass thru equipment.
C.
Drawers.
D.
Deal trays.
E.
Talk-thrus.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 04 40 00 - Stone Assemblies.
B.
Section 07 90 00 - Joint Protection.
C.
Section 08 83 13 - Mirrored Glass Glazing.
D.
Section 08 81 00 - Glass Glazing.
E.
Section 08 84 13 - Decorative Plastic Glazing.
F.
Section 09 30 00 - Tiling.
G.
Section 09 90 00 - Painting and Coating.
H.
Section 11 17 13 - Teller Equipment Systems.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
UL 752 - Bullet Resisting Equipment.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
D.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
E.
Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment periodic cleaning and maintenance of all components.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Company specializing in manufacturing products of the type specified with a minimum documented experience of five years.
B.
Installer Qualifications: Company specializing in installation of products specified with minimum three years documented experience.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store assemblies, off the ground and on end, to prevent damage to face corners and edges.
C.
Store assemblies covered to protect them from damage but permitting air circulation.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Creative Industries, Inc., which is located at: 1024 Western Dr. ; Indianapolis, IN 46241; Toll Free Tel: 800-776-2068; Tel: 317-248-1102; Fax: 317-247-4953; Email: cii@creativeind.com; Web: www.cibulletproof.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
SERVICE AND VISION WINDOWS
A.
Exchange Windows: Exchange Vision Window for interior application, XW series with voice frame and shelf with integral deal tray; extruded aluminum frame along top, bottom, and sides, fastened with screws; glazing held in place with aluminum removable stops which allow natural voice transmission around top and sides.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Integral Deal Tray: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Shelf 12 inches (305 mm) deep, tray cavity 11 inches (279 mm) wide by 8-1/4 inches (210 mm) deep by 1-1/2 inches (38 mm) high.
3.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
XW 2430, 24 inches (610 mm) wide by 30 inches (762 mm) high.
b.
XW 3030, 30 inches (762 mm) wide by 30 inches (762 mm) high.
c.
XW 3630, 36 inches (914 mm) wide by 30 inches (762 mm) high.
d.
XW 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
e.
XW 3036, 30 inches (762 mm) wide by 36 inches (914 mm) high.
f.
XW 3636, 36 inches (914 mm) wide by 36 inches (914 mm) high.
g.
XW 4836, 48 inches (1219 mm) wide by 36 inches (914 mm) high.
h.
XW 6036, 60 inches (1524 mm) wide by 36 inches (914 mm) high.
i.
XW 7236, 72 inches (1829 mm) wide by 36 inches (914 mm) high.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
B.
Exterior Service Windows: For exterior; clamp-on adjustable frame clamps to wall with bolts through the back frame into threaded section of the front frame; glazing sealed into frame; circular draft-free talk thru for each light; each light includes stainless steel shelf with writing surface and built-in deal tray.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5. Adjustable for walls 5 inches to 8-1/2 inches thick.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Integral Deal Tray: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Shelf 18 inches (457 mm) deep by 7-1/2 inches (191 mm) wide with tray cavity 11 inches (279 mm) wide by 8-1/4 inches (210 mm) deep by 1-1/2 inches (38 mm) high.
3.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
SWE 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
b.
SWE 3036, 30 inches (762 mm) wide by 36 inches (914 mm) high.
c.
SWE 3636, 36 inches (914 mm) wide by 36 inches (914 mm) high.
d.
SWE 2442, 24 inches (610 mm) wide by 42 inches (1067 mm) high.
e.
SWE 3042, 30 inches (762 mm) wide by 42 inches (1067 mm) high.
f.
SWE 3642, 36 inches (914 mm) wide by 42 inches (1067 mm) high.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete the one not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
C.
Walk-Up Window: Extruded aluminum alloy 6063 T-5 frame anchors to wall with screws; bottoms of frame sides rest on counter top; glazing held by aluminum removable stops; weatherstripped; glazing sealed into frame, includes talk thru and stainless steel counter top with writing surface and integral deal drawer on solid bearing slides.
1.
Frame: 0.093 inch (2.4 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Weatherstripped Deal Drawer: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Shelf 18 inches (457 mm) wide by 4 inches (102 mm) deep. Inside drawer size is 11-7/8 inches (302 mm) wide by 16 inches (406 mm) deep by 2-1/4 inches (57 mm) high.
3.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
WU 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
b.
WU 3036, 30 inches (762 mm) wide by 36 inches (914 mm) high.
c.
WU 3636, 36 inches (914 mm) wide by 36 inches (914 mm) high.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete the one not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
D.
Exchange Window with Lazy Susan: for interior; aluminum frame; double light window; natural voice transmission; includes deal tray and Lazy Susan pass thru.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Integral Deal Tray: Plastic laminate covered plywood with stainless steel deal tray.
3.
Lazy Susan Pass Thru: Stainless steel sides and drum with clear acrylic window.
4.
Overall Dimensions: 36 inches (914 mm) wide by 36 inches (914 mm) high.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
E.
Sliding Service Windows: Sliding Window; for interior; aluminum frame; one stationary light; one light sliding on overhead track with slide bolt lock; includes 12 inch (305 mm) deep shelf.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Integral Deal Tray: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish with stainless steel deal tray.
3.
Lazy Susan Pass Thru: Stainless steel sides and drum with clear acrylic window.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
F.
Exchange Windows with Hinged Panel: Exchange Window with Hinged Panel for interior application, XW-HP series with integral deal tray; extruded aluminum frame along top, bottom, and sides, fastened with screws; glazing held in place with aluminum removable stops which allow natural voice transmission around top and sides.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Integral Deal Tray: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Shelf 12 inches (305 mm) deep, by 2 inches (51 mm) high.
3.
Hinged Panel: 15 inches (381 mm) wide by 6 inches (152 mm) high.
4.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
XW-HP, 2430, 24 inches (610 mm) wide by 30 inches (762 mm) high.
b.
XW-HP 3030, 30 inches (762 mm) wide by 30 inches (762 mm) high.
c.
XW-HP 3630, 36 inches (914 mm) wide by 30 inches (762 mm) high.
d.
XW-HP 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
e.
XW-HP 3036, 30 inches (762 mm) wide by 36 inches (914 mm) high.
f.
XW-HP 3636, 36 inches (914 mm) wide by 36 inches (914 mm) high.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete the one not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
G.
Flip Window: Flip window for interior or exterior application; Extruded aluminum frame; window pivoting out 8-1/2 inches (216 mm) from sill; spring loaded dead bolt lock; brush type weatherstrip; mounted between mullions for retrofit.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Overall Dimensions: 21-3/4 inches (552 mm) wide by 21 inches (533 mm) high.
3.
Clear Window Dimensions: 15-1/2 inches (394 mm) wide by 17-1/2 inches (445 mm) high.
 
** NOTE TO SPECIFIER ** Select the following optional paragraphs if required and delete if not required.
 
4.
Provide with transom.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing required and delete the one not required.
 
a.
1/4 inch (32 mm) thick tempered glass.
b.
1/4 inch (32 mm) thick Lexgard.
H.
Service Windows with Clamp-On Frame: Service window for interior use with clamp-on adjustable frame clamps to wall with bolts through the back frame into threaded section of the front frame; glazing sealed into frame; circular draft-free talk thru with natural voice transmission for each light; each light includes stainless steel shelf with writing surface and built-in deal tray.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5. Adjustable for walls 5 inches to 8-1/2 inches thick.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Integral Deal Tray: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Tray is 11 inches (279 mm) wide by 8-1/4 inches (210 mm) deep by 1-1/2 inches (38 mm) high.
3.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
SWA 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
b.
SWA 3036, 30 inches (762 mm) wide by 36 inches (914 mm) high.
c.
SWA 3636, 36 inches (914 mm) wide by 36 inches (914 mm) high.
d.
SWA 4836, 48 inches (1219 mm) wide by 36 inches (914 mm) high.
e.
SWA 6036, 60 inches (1524 mm) wide by 36 inches (914 mm) high.
f.
SWA 7236, 72 inches (1829 mm) wide by 36 inches (914 mm) high.
g.
SWA 3042, 30 inches (762 mm) wide by 42 inches (1067 mm) high.
h.
SWA 3642, 36 inches (914 mm) wide by 42 inches (1067 mm) high.
i.
SWA 4842, 48 inches (1219 mm) wide by 42 inches (1067 mm) high.
j.
SWA 6042, 60 inches (1524 mm) wide by 42 inches (1067 mm) high.
k.
SWA 7242, 72 inches (1829 mm) wide by 42 inches (1067 mm) high.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
I.
Vision Windows with Clamp-On Frame: Vision window with clamp-on adjustable frame clamps to wall with bolts through the back frame into threaded section of the front frame; glazing sealed into frame; circular draft-free talk thru for each light.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5. Adjustable for walls 5 inches to 8-1/2 inches thick.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
VWACL 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
b.
VWACL 3036, 30 inches (762 mm) wide by 36 inches (914 mm) high.
c.
VWACL 3636, 36 inches (914 mm) wide by 36 inches (914 mm) high.
d.
VWACL 4836, 48 inches (1219 mm) wide by 36 inches (914 mm) high.
e.
VWACL 6036, 60 inches (1524 mm) wide by 36 inches (914 mm) high.
f.
VWACL 7236, 72 inches (1829 mm) wide by 36 inches (914 mm) high.
g.
VWACL 3042, 30 inches (762 mm) wide by 42 inches (1067 mm) high.
h.
VWACL 3642, 36 inches (914 mm) wide by 42 inches (1067 mm) high.
i.
VWACL 4842, 48 inches (1219 mm) wide by 42 inches (1067 mm) high.
j.
VWACL 6042, 60 inches (1524 mm) wide by 42 inches (1067 mm) high.
k.
VWACL 7242, 72 inches (1829 mm) wide by 42 inches (1067 mm) high.
3.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
J.
Exchange Vision Window: Exchange Vision Window for interior application, XVW series; extruded aluminum frame with natural voice transmission along top, bottom, and sides, fastened with screws; glazing held in place with aluminum removable stops.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5.
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
XVW 2430, 24 inches (610 mm) wide by 30 inches (762 mm) high.
b.
XVW 3030, 30 inches (762 mm) wide by 30 inches (762 mm) high.
c.
XVW 3630, 36 inches (914 mm) wide by 30 inches (762 mm) high.
d.
XVW 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
e.
XVW 3036, 30 inches (762 mm) wide by 36 inches (914 mm) high.
f.
XVW 3636, 36 inches (914 mm) wide by 36 inches (914 mm) high.
g.
XVW 4836, 48 inches (1219 mm) wide by 36 inches (914 mm) high.
h.
XVW 6036, 60 inches (1524 mm) wide by 36 inches (914 mm) high.
i.
XVW 7236, 72 inches (1829 mm) wide by 36 inches (914 mm) high.
3.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
K.
Vision Windows: Vision windows available with single, double or triple lites.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5. Adjustable for walls 5 inches to 8-1/2 inches thick.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Type:
 
** NOTE TO SPECIFIER ** Select one or more of the following type paragraphs as required and delete the ones not required. Clearly indicate the location of each type on the Drawings. Contact the manufacturer for more information on the sizes and types required.
 
a.
Provide as single windows as indicated on the Drawings.
b.
Provide as corner window as indicated on the Drawings.
c.
Provide as bay window as indicated on the Drawings.
3.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
VWS 2436, single lite, 24 inches (610 mm) wide by 36 inches (914 mm) high.
b.
VWS 3036, single lite, 30 inches (762 mm) wide by 36 inches (914 mm) high.
c.
VWS 3636, single lite, 36 inches (914 mm) wide by 36 inches (914 mm) high.
d.
VWS 4836, single lite, 48 inches (1219 mm) wide by 36 inches (914 mm) high.
e.
VWS 6036, single lite, 60 inches (1524 mm) wide by 36 inches (914 mm) high.
f.
VWS-2 9636, double lite, 96 inches (2438 mm) wide by 36 inches (914 mm) high.
g.
VWS-2 12036, double lite, 120 inches (3048 mm) wide by 36 inches (914 mm) high.
h.
VWS-3 14436, double lite, 144 inches (3658 mm) wide by 36 inches (914 mm) high.
i.
VWS-3 18036, double lite, 180 inches (4572 mm) wide by 36 inches (914 mm) high.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
L.
Exterior Service Windows with Multi-Lites: For exterior; clamp-on adjustable frame clamps to wall with bolts through the back frame into threaded section of the front frame; glazing sealed into frame; circular draft-free talk thru for each light; each light includes stainless steel shelf with writing surface and built-in deal tray.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5. Adjustable for walls 5 inches to 8-1/2 inches thick.
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Integral Deal Tray: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Each shelf 18 inches (457 mm) deep by 7-1/2 inches (191 mm) wide with tray cavity 11 inches (279 mm) wide by 8-1/4 inches (210 mm) deep by 1-1/2 inches (38 mm) high.
3.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
SWE-ML 7236, 72 inches (1829 mm) wide by 36 inches (914 mm) high.
b.
SWE-ML 8436, 84 inches (2134 mm) wide by 36 inches (914 mm) high.
c.
SWE-ML 9636, 96 inches (2438 mm) wide by 36 inches (914 mm) high.
4.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete the one not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
c.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
d.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
M.
Ticket Windows: TIK Window 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5 clamp-on frame fastened to wall with bolts; bottom of frame sides made flush with bottom of counter top; weatherstripped; glazing sealed into frame, set into Type 304 stainless steel 20 gage (0.036 inch) channel with No. 4 finish; includes SC-100 talk thru and counter top with writing surface and integral deal drawer that moves on solid bearing slides.
1.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5. Adjustable for walls 5 inches to 8-1/2 inches thick.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Weatherstripped Deal Drawer: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Shelf 18 inches (457 mm) wide by 4 inches (102 mm) deep. Inside drawer size is 11-7/8 inches (302 mm) wide by 16 inches (406 mm) deep by 2-1/4 inches (57 mm) high.
3.
Model:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Model required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
TIK 2436, 24 inches (610 mm) wide by 36 inches (914 mm) high.
b.
TIK 2442, 24 inches (610 mm) wide by 42 inches (1067 mm) high.
c.
TIK 2448, 24 inches (610 mm) wide by 48 inches (1219 mm) high.
4.
Talk Thru: SC-100; 4 inch (102 mm) diameter; anodized aluminum; two-way; includes gooseneck microphone for operator.
 
** NOTE TO SPECIFIER ** Select one of the following Power paragraphs as required and delete the one not required.
 
a.
Power: AC powered; 115 V.
b.
Power: DC powered; rechargeable battery.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete the one not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
c.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
d.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
N.
Night Window with Pass Hopper: Nite Window with Pass Hopper NW-PH 1632; aluminum frame; stainless steel draft free talk thru; 1-1/4 thick acrylic glazing.
1.
Frame: 0.093 inch (2.4 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Pass Hopper: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Weatherstripped for exterior application.
3.
Rough Opening: 16-1/4 inches (413 mm) wide by 32-1/4 inches (819 mm) high.
4.
Level 1 bullet resistance, when tested in accordance with UL 752
O.
Night Window with Deal Tray: Nite Window with deal tray NW-DT 1624; aluminum frame; stainless steel draft free talk thru; 1-1/4 thick acrylic glazing.
1.
Frame: 0.093 inch (2.4 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
2.
Shelf with Deal Tray: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish. Shelf 16 inches (406 mm) wide by 12 inches (305 mm) deep by 2 inches (51 mm) high with stainless steel deal tray.
3.
Rough Opening: 16-1/4 inches (413 mm) wide by 32-1/4 inches (819 mm) high.
4.
Level 1 bullet resistance, when tested in accordance with UL 752
P.
Bullet Resistant Teller Counter: Bullet resistant teller counter Model BRTC-STH. Provided with No. 1 Swivel-Thru* combination pass thru and deal tray. It has a natural voice transmission acrylic panel at deal area, with acrylic panels above risers set in aluminum frames. Unit includes counter top, risers and counter front with bullet resistant fiberglass panels on rear side. Electrical duplex outlets are mounted on rear side of risers.
1.
Size: 60 inches wide (1524 mm) wide by 84 inches (2134 mm) high.
2.
Frame: 1/8 inch (3 mm) thick extruded aluminum alloy 6063 T-5.
 
** NOTE TO SPECIFIER ** Select one of the following finish paragraphs as required and delete the one not required.
 
a.
Finish: Clear anodized aluminum.
b.
Finish: Bronze anodized aluminum.
3.
Counter: 3/4 inch (19 mm) plywood with laminate finish, 2 inch (51 mm) by 4 inch (101 mm) studs below counter top with back panel bullet resistant fiberglass clad with laminate finish.
4.
Pass Thru: Swivel-thru combination pass thru and deal tray.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select one of the following glazing paragraphs for the glazing and bullet resistance required and delete those not required. Note that windows with multiple lights are available in custom sizes. Contact the manufacturer for additional information.
 
a.
1-3/16 inch (30 mm) thick glass; Level I bullet resistance, when tested in accordance with UL 752.
b.
1-1/4 inch (32 mm) thick acrylic; Level I bullet resistance, when tested in accordance with UL 752.
c.
1-1/2 inch (38 mm) thick glass; Level II bullet resistance, when tested in accordance with UL 752.
d.
1-3/4 inch (44 mm) thick glass; Level III bullet resistance, when tested in accordance with UL 752.
e.
1-1/4 inch (32 mm) thick Lexgard; Level III bullet resistance, when tested in accordance with UL 752.
 
** NOTE TO SPECIFIER ** Select the Pass-Thru Equipment required from the following paragraphs and delete those not required.
 
2.3
PASS THRU EQUIPMENT
A.
Package Receiver: Interlocking mechanism allowing one door to open at one time; rear side locking bar for front door; exterior flange with rain cap on top edge.
1.
Housing: 11 gage (0.12 inch) bullet resistant stainless steel; prime painted.
2.
Outside Dimensions: 18-1/2 inches (470 mm) wide by 18-1/2 inches (470 mm) high by 16 inches (406 mm) deep.
3.
Inside Dimensions: 14-3/4 inches (375 mm) wide by 13-1/8 inches (333 mm) high by 15-1/2 inches (394 mm) deep.
4.
Mounting: In wall.
5.
Rough Opening: 15-1/2 inches (394 mm) wide by 15-1/2 inches (394 mm) high.
6.
Wall Thickness Required: 11-1/2 inches (292 mm) thick, maximum.
 
** NOTE TO SPECIFIER ** Select one of the following Door paragraphs as required and delete those not required.
 
7.
Doors:
a.
One layer of 11 gage (0.12 inch) bullet resistant steel prime painted; Level I bullet resistance when tested in accordance with UL 752.
b.
One layer of 11 gage (0.12 inch) stainless steel, No. 4 finish; Level I bullet resistance when tested in accordance with UL 752.
c.
Two layers of 11 gage (0.12 inch) bullet resistant steel, prime painted; Level III bullet resistance when tested in accordance with UL 752.
d.
Two layers of 11 gage (0.12 inch) stainless steel, No. 4 finish; Level III bullet resistance when tested in accordance with UL 752.
B.
Package Receiver With Vision Panel: Vision panel in rear door enabling operator to see unit contents; interlocking mechanism allowing one door to open at one time; rear side locking bar for front door; exterior flange with rain cap on top edge.
1.
Housing: Heavy gauge bullet resistant steel; prime painted.
2.
Outside Dimensions: 18-1/2 inches (470 mm) wide by 18-1/2 inches (470 mm) high by 16 inches (406 mm) deep.
3.
Inside Dimensions: 14-3/4 inches (375 mm) wide by 13-1/8 inches (333 mm) high by 14-3/16 inches (360 mm) deep.
4.
Mounting: In wall.
5.
Rough Opening: 15-1/2 inches (394 mm) wide by 15-1/2 inches (394 mm) high.
6.
Wall Thickness Required: 11-1/2 inches (292 mm) thick, maximum.
7.
Doors: Frame stainless steel, No. 4 finish.
 
** NOTE TO SPECIFIER ** Select one of the following Vision Panel paragraphs as required and delete the one not required.
 
a.
Vision Panel: 1-1/4 inch (32 mm) acrylic; Level I bullet resistance when tested in accordance with UL 752.
b.
Vision Panel: 1-1/4 inch (32 mm) Lexgard; Level III bullet resistance when tested in accordance with UL 752.
C.
Package Receiver, Clear: Clear acrylic housing and doors; plastic laminated plywood and bullet resistant fiberglass bottom; interlocking mechanism allowing one door to open at one time.
1.
Housing, Top, sides and doors constructed of:
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
a.
Class I bullet resistant 1-1/4 inch (32 mm) acrylic.
b.
Class III bullet resistance 1-1/4 inch (32 mm) Lexgard.
2.
Outside Dimensions: 16 inches (406 mm) wide by 16 inches (406 mm) high by 16 inches (406 mm) deep.
3.
Inside Dimensions: 13-5/16 inches (338 mm) wide by 12-1/2 inches (318 mm) high by 13-3/8 inches (340 mm) deep.
4.
Mounting: Counter top.
5.
Fasteners: Aluminum extrusions.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
6.
Provide Level I bullet resistant protection when tested in accordance with UL 752.
7.
Provide Level III bullet resistant protection when tested in accordance with UL 752.
D.
Lazy Susan: Inner drum rotates using crank handle on top panel; weather stripped with polypropylene; drop bolt lock.
1.
Housing: 16 gage (0.06 inch) Type 304 stainless steel sides and inner drum with No. 4 finish; clear 1-1/4 inch (32 mm) thick acrylic window set in aluminum channel; 3/4 inch (19 mm) plastic top and bottom.
 
** NOTE TO SPECIFIER ** Select one of the following outside dimension paragraphs as required and delete those not required.
 
2.
Outside Dimensions:
a.
15 inches (381 mm) wide by 12 inches (305 mm) high by 11-5/8 inches (295 mm) deep (LSW-CR 1512).
b.
18 inches (457 mm) wide by 20 inches (508 mm) high by 13-7/8 inches (352 mm) deep (LSW-CR 1820).
c.
24 inches (610 mm) wide by 18 inches (457 mm) high by 18 inches (457 mm) deep (LSW-CR 2418).
d.
26 inches (660 mm) wide by 18 inches (457 mm) high by 19-5/8 inches (498 mm) deep (LSW-CR 2618).
3.
Mounting: In wall or Counter top.
4.
Provides Level I bullet resistance when tested in accordance with UL 752.
E.
Pass Hopper: All stainless steel; hopper pivoting outward for customer access, inward for operator access; weatherstripped along front and rear edges at hopper top, pile weatherstripped between hopper and housing; rubber bumpers anchored to housing.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
1.
Provide Level I bullet resistance when tested in accordance with UL 752.
2.
Provide Level III bullet resistance when tested in accordance with UL 752.
 
** NOTE TO SPECIFIER ** Select one of the following three product paragraphs as required and delete the ones not required.
 
3.
Acceptable Product: PHE-1; 16 inches (406 mm) wide by 10-1/8 inches (257 mm) high by 7-3/4 inches deep (PHE-1).
a.
Housing: 16 gage (0.18 inch) Type 304 stainless steel; No. 4 finish.
b.
Hopper: 11 gage (0.12 inch) Type 304 stainless steel; No. 4 finish.
c.
Handle/Lock: Black plastic operator-side handle; finger tip latch locks hopper to operator-side housing.
4.
Acceptable Product: PHE - 2; 16 inches (406 mm) wide by 16 inches (406 mm) high by 12 inches (305 mm) deep (PHE-2).
a.
Housing Top: 11 gage (0.12 inch) (0.12 inches) Type 304 stainless steel; No. 4 finish.
b.
Housing Bottom: 7 gage (0.18 inch) Type 304 stainless steel; No. 4 finish.
c.
Housing Sides: 11 gage (0.12 inch) Type 304 stainless steel; No. 4 finish.
d.
Hopper: 11 gage (0.12 inch) Type 304 stainless steel; No. 4 finish.
e.
Handle/Lock: Stainless steel operator-side handle; round turn latch locks hopper to operator-side housing.
5.
Acceptable Product: PHE-3; 16 inches (406 mm) wide by 11-1/16 inches (281 mm) high by 9 inches (229 mm) deep (PHE-3).
a.
Housing: 16 gage (0.12 inch) Type 304 stainless steel; No. 4 finish.
b.
Hopper: 11 gage (0.12 inch) Type 304 stainless steel; No. 4 finish.
c.
Handle/Lock: Black plastic operator-side handle; finger tip latch locks hopper to operator-side housing.
6.
Mounting:
 
** NOTE TO SPECIFIER ** Select one of the following mounting paragraphs as required and delete the ones not required.
 
a.
Counter top.
b.
In wall.
c.
In window.
d.
As indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Select the following optional paragraphs as required and delete if not required.
 
7.
Provide stationary exterior flange.
8.
Provide loose adjustable flange for rear side.
F.
Energy Pal Pass Thru (Non-Bullet Resistant): Prevents direct entry of outside air into the building. Pivoting shelf with Lexan doors turns outward to customer and inward to operator. Shelf has coin scoop and bill clip. Unit is weatherstripped.
1.
Housing: Aluminum sides with clear or dark bronze anodized finish. Top and bottom 1 inch solid plastic. Shelf solid plastic.
2.
Doors I inch (25 mm) Lexan.
3.
Clear height 13 inches (330 mm).
4.
Outside Dimensions:
a.
24-1/4 inches (616 mm) deep by 16-3/4 inches (425 mm) high by 23-3/4 inches (603 mm) wide .
5.
Mounting: In wall or ledge.
G.
Safti Server Pass Thru: Provides bullet resistance and prevents direct entry of outside air into the building. Pivoting shelf with acrylic doors turns outward to customer and inward to operator. Shelf has coin scoop and bill clip. Unit is weatherstripped.
1.
Housing: Aluminum sides with clear or dark bronze anodized finish. Top, bottom and shelf 1-1/4 inch (32 mm) bullet resistant acrylic.
2.
Doors 1-1/4 inch (32 mm) acrylic.
3.
Clear height 14-1/2 inches (368 mm).
4.
Outside Dimensions:
a.
21-3/4 inches (552 mm) deep by 18 inches (456 mm) high by 22-3/8 inches (568 mm) wide.
5.
Mounting: In wall, counter top or ledge.
6.
Provides Level I bullet resistance when tested in accordance with UL 752.
H.
Combination Pass Thru and Deal Tray (Bullet Resistant): Swivel-Thru No. 1 Combination Pass Thru and Deal Tray.
1.
Housing and tilting lid 11 gage (0.12 inch) Type 304 stainless steel with No. 4 finished stainless steel. Turn latch/lock incorporated into knob.
2.
Drawer Inside Dimensions: 16 inches (406 mm) wide by 18 inches (457 mm) deep by 10 inches (254 mm) high.
3.
Mounting: In counter top or ledge.
 
** NOTE TO SPECIFIER ** Select the Drawer required from the following paragraphs and delete those not required.
 
2.4
DRAWERS
A.
Counter Top with Drawer: Drawer moves on solid ball bearing slides and lock with turn lock handle. Unit is weatherstripped.
1.
Housing: Counter and drawer 16 gauge (0.06 inch) No. 4 finished stainless steel.
2.
Counter Top: 18 inches (457 mm) deep by 4-1/8 inches (124 mm) high with writing surface above built-in drawer.
3.
Drawer Inside Dimensions: 11-7/8 inches (302 mm) wide by 6 inches (152 mm) deep by 2-1/16 inches (52 mm) high.
4.
Provides Level I bullet resistance when tested in accordance with UL 752.
B.
Transaction Drawer 1724-SS: Plastic drawer moving on heavy-duty ball bearing slides; 1/2 inch (13 mm) thick Lexan lid with elbow catch permitting view into drawer; front panel pivoting upward and inward as drawer extends; drawer locked with drop bolt automatically when closed; includes bill clip and stainless steel coin scoop; 16 gage (0.06 inch) Type 304 stainless steel frame and hood with No. 4 finish, 11 gage (0.12 inch) Type 304 stainless steel drawer face with No. 4 finish.
1.
Lid: 1/2 inch (12.5 mm) thick Lexan; locks to housing with elbow catch.
2.
Rough Opening: 17-1/2 inches (445 mm) wide by 10 inches (254 mm) high.
3.
Inside Drawer Dimensions: 13 inches (330 mm) wide by 6-1/2 inches (165 mm) high by 22 inches (559 mm) deep.
4.
Drawer Extension: 15 inches (381 mm).
5.
Handle: Push/pull handle grip; 1 inch (25 mm) diameter stainless steel tubing welded to 11 gage (0.12 inch) Type 304 stainless steel with No. 4 finish vertical arm.
6.
Lock: Drop bolt, through drawer bottom into housing.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
7.
Provide Level I bullet resistance, when tested in accordance with UL 752.
8.
Provide Level III bullet resistance, when tested in accordance with UL 752.
C.
Transaction Drawer 1924-DD: Plastic drawer moving on heavy-duty ball bearing slides; drawer locks with drop bolt automatically when closed; 1/4 inch (6 mm) thick Lexan lid with elbow catch permitting view into drawer; includes bill clip and coin holder.
1.
Frame, hood, and drawer face are 16 gage (0.06 inch) Type 304 stainless steel with No. 4 finish.
2.
Rough Opening: 19-1/4 inches (489 mm) wide by 16 inches (406 mm) high.
3.
Inside Drawer Dimensions: 14-1/2 inches (368 mm) wide by 12 inches (305 mm) high by 20 inches (508 mm) deep.
4.
Drawer Extension: 15-1/2 inches (394 mm).
5.
Handle: Clear, anodized solid aluminum.
6.
Lock: Drop bolt, through drawer bottom into housing.
7.
Level I bullet resistance, when tested in accordance with UL 752.
D.
Transaction Drawers A Series: Plastic drawer moving on heavy-duty ball bearing slides; drawer locks with drop bolt automatically when closed; 1/4 inch (6 mm) thick Lexan lid with elbow catch permitting view into drawer; includes bill clip and coin holder.
1.
Handle: Clear, anodized solid aluminum.
2.
Lock: Drop bolt, through drawer bottom into housing.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
3.
Acceptable Product: CI 1715A; front panel pivoting upward as drawer extends; faceplate extending 2 inches (51 mm) above and below drawer front; includes brush-type coin pad; extruded aluminum 6063-T5 alloy frame with clear anodized finish; 16 gage (0.06 inch) Type 304 stainless steel hood with No. 4 finish; 14 gage (0.075 inch) Type 304 stainless steel drawer face with No. 4 finish.
a.
Rough Opening: 17-1/2 inches (445 mm) wide by 9-5/8 inches (244 mm) high.
b.
Inside Drawer Dimensions: 12-3/4 inches (324 mm) wide by 5-1/4 inches (133 mm) high by 12-3/8 inches (314 mm) deep.
4.
Acceptable Product: CI 1818A; front panel pivoting upward as drawer extends; faceplate extends 2 inches (51 mm) above and below drawer front; includes stainless steel coin scoop; extruded aluminum 6063-T5 alloy frame with clear anodized finish; 16 gage (0.06 inch) Type 304 stainless steel hood with No. 4 finish; 14 gage (0.075 inch) Type 304 stainless steel drawer face with No. 4 finish.
a.
Rough Opening: 18-1/2 inches (470 mm) wide by 12 inches (305 mm) high.
b.
Inside Drawer Dimensions: 13-3/4 inches (349 mm) wide by 7-1/2 inches (191 mm) high by 15-3/8 inches (391 mm) deep.
5.
Acceptable Product: CI 1824A; front panel pivoting upward as drawer extends; faceplate extending 2 inches (51 mm) above and below drawer front; includes stainless steel coin scoop; extruded aluminum 6063-T5 alloy frame with clear anodized finish; 16 gage (0.06 inch) Type 304 stainless steel hood with No. 4 finish; 14 gage (0.075 inch) Type 304 stainless steel drawer face with No. 4 finish.
a.
Rough Opening: 18-1/2 inches (470 mm) wide by 15-1/8 inches (384 mm) high.
b.
Inside Drawer Dimensions: 13-3/4 inches (349 mm) wide by 10-5/8 inches (270 mm) high by 21-3/8 inches (543 mm) deep.
6.
Acceptable Product: CI 2725A; front panel pivoting upward as drawer extends; faceplate extending 2 inches (51 mm) above and below drawer front; includes stainless steel coin scoop; extruded aluminum 6063-T5 alloy frame with clear anodized finish; 16 gage (0.06 inch) Type 304 stainless steel hood with No. 4 finish; 14 gage (0.075 inch) Type 304 stainless steel drawer face with No. 4 finish.
a.
Rough Opening: 27-1/2 inches (699 mm) wide by 11-5/8 inches (295 mm) high.
b.
Inside Drawer Dimensions: 22-3/4 inches (578 mm) wide by 7-3/8 inches (187 mm) high by 22-1/8 inches (562 mm) deep.
7.
Acceptable Product: CI 1224A; front panel pivoting upward as drawer extends; faceplate extending 2 inches (51 mm) above and below drawer front; includes stainless steel coin scoop; extruded aluminum 6063-T5 alloy frame with clear anodized finish; 16 gage (0.06 inch) Type 304 stainless steel hood with No. 4 finish; 14 gage (0.075 inch) Type 304 stainless steel drawer face with No. 4 finish.
a.
Rough Opening: 12-1/2 inches (318 mm) wide by 12-1/2 inches (318 mm) high.
b.
Inside Drawer Dimensions: 8 inches (203 mm) wide by 8 inches (203 mm) high by 21 inches (533 mm) deep.
8.
Level I bullet resistance, when tested in accordance with UL 752.
E.
Cash Drawer 1618: Cash Drawer has stainless steel housing with bullet resistant plastic drawer. Unit mounts in counter top along front edge. As drawer slides out the stainless steel front panel pivots upward. Movement is controlled by the full width handle across rear of drawer. Lexan lid stays closed when drawer is extended; includes bill clip and stainless steel coin scoop; 16 gage (0.06 inch) Type 304 stainless steel frame and hood with No. 4 finish, 11 gage (0.12 inch) Type 304 stainless steel drawer face with No. 4 finish..
1.
Lid: 1/4 inch (6 mm) thick Lexan.
2.
Overall Dimensions: 16 inches (406 mm) wide by 18-1/4 inches (464 mm) deep by 6-5/8 inches (168 mm) high.
3.
Drawer Height: 3-5/8 inches (92 mm).
4.
Handle: Full width handle 16 gage (0.06 inch) Type 304 stainless steel with No. 4 finish.
5.
Lock: Gravity type hinged lock incorporated in handle.
F.
Transaction Drawers: Plastic drawer moving on heavy-duty ball bearing slides; 1/2 inch (13 mm) thick Lexan lid with elbow catch permits view into drawer; drawer locked with drop bolt automatically when closed; includes bill clip and brush type coin pad; 16 gage (0.06 inch) Type 304 stainless steel frame, hood, and drawer face with No. 4 finish.
1.
Handle: Clear, anodized solid aluminum.
2.
Lock: Drop bolt, through drawer bottom into housing.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
3.
Acceptable Product: CI 1724 WW.
a.
Overall Dimensions: 19-3/8 inches (492 mm) (including flange) wide by 10-3/4 inches (273 mm) high by 24-1/4 inches (616 mm) deep.
b.
Inside Drawer Dimensions: 13-1/4 inches (337 mm) wide by 6-5/8 inches (168 mm) high by 21-1/4 inches (540 mm) deep.
4.
Acceptable Product: CI 1728 WW.
a.
Overall Dimensions: 19-3/8 inches (492 mm) (including flange) wide by 10-3/4 inches (273 mm) high by 28-1/4 inches (718 mm) deep.
b.
Inside Drawer Dimensions: 13-1/4 inches (337 mm) wide by 6-5/8 inches (168 mm) high by 25-1/4 inches (641 mm) deep.
5.
Level I bullet resistance, when tested in accordance with UL 752.
G.
Transaction Drawers 2725-SS: Plastic drawer moving on heavy-duty ball bearing slides; drawer locks with drop bolt automatically when closed; 1/4 inch (6 mm) thick Lexan lid with elbow catch permitting view into drawer; includes bill clip and coin holder. Front panel pivots upward and inward as drawer extends; faceplate extending slightly below drawer front; includes stainless steel coin scoop; 16 gage (0.06 inch) Type 304 stainless steel frame, hood, and drawer face with No. 4 finish.
1.
Handle: Clear, anodized solid aluminum.
2.
Lock: Drop bolt, through drawer bottom into housing.
3.
Rough Opening: 27-3/8 inches (695 mm) wide by 11-1/2 inches (292 mm) high.
4.
Inside Drawer Dimensions: 23-1/4 inches (591 mm) wide by 7-1/2 inches (191 mm) high by 22-1/2 inches (572 mm) deep.
5.
Level I bullet resistance, when tested in accordance with UL 752.
H.
Transaction Drawer 1724-SCL: Plastic drawer moving on heavy-duty ball bearing slides; 1/2 inch (13 mm) thick Lexan lid with elbow catch permitting view into drawer; front panel pivoting upward and inward as drawer extends; drawer locked with drop bolt automatically when closed; includes bill clip and stainless steel coin scoop; 16 gage (0.06 inch) Type 304 stainless steel frame and hood with No. 4 finish, 11 gage (0.12 inch) Type 304 stainless steel drawer face with No. 4 finish.
1.
Drawer Lid: 16 gage (0.06 inches), Type 304 stainless steel with No. 4 finish; fastened to housing with stainless steel piano hinge.
2.
Rough Opening: 17-1/2 inches (445 mm) wide by 11-1/2 inches (292 mm) high.
3.
Inside Drawer Dimensions: 13 inches (330 mm) wide by 8 inches (203 mm) high.
4.
Drawer Extension: 14-1/4 inches (362 mm).
5.
Handle: Push/pull handle grip; 1 inch (25 mm) diameter stainless steel tubing welded to 11 gage (0.12 inch) Type 304 stainless steel with No. 4 finish vertical arm.
6.
Lock: Drop bolt, through drawer bottom into housing.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
7.
Provide Level I bullet resistance, when tested in accordance with UL 752.
8.
Provide Level III bullet resistance, when tested in accordance with UL 752.
I.
Deal Drawers: 16 gage (0.06 inch) Type 304 stainless steel housing, drawer, and handle with No. 4 finish; push/pull full width handle on drawer rear; front flush with counter top; solid bearing slides; 1/4 inch thick Lexan lid with finger hole closed when drawer extends.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: Deal Drawer model 1616.
a.
Rough Opening: 14-1/2 inches (368 mm) wide by 4 inches (102 mm) high by 15 inches (381 mm) deep.
b.
Inside Drawer Dimensions: 12 inches (305 mm) wide by 2-7/8 inches (73 mm) high.
2.
Acceptable Product: Deal Drawer model 1620.
a.
Rough Opening: 14-1/2 inches (368 mm) wide by 4 inches (102 mm) high by 19 inches (483 mm) deep.
b.
Inside Drawer Dimensions: 12 inches (305 mm) wide by 2-7/8 inches (73 mm) high.
3.
Acceptable Product: Deal Drawer model 1622.
a.
Rough Opening: 14-1/2 inches (368 mm) wide by 4 inches (102 mm) high by 21 inches (533 mm) deep.
b.
Inside Drawer Dimensions: 12 inches (305 mm) wide by 2-7/8 inches (73 mm) high.
 
** NOTE TO SPECIFIER ** Select the Deal Trays required from the following paragraphs and delete those not required.
 
2.5
DEAL TRAYS
A.
Deal Trays, Drop-In: 16 gage (0.06 inch) Type 304 stainless steel, No. 4 finish; flush with counter top; 1 inch (25 mm) lip around edge of tray.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: 1210-S.
a.
Counter Opening Required: 10-1/2 inches (267 mm) long by 8-1/2 inches (216 mm) wide.
b.
Overall Tray Dimensions: 12 inches (305 mm) wide by 1-1/2 inches (38 mm) high by 10 inches (254 mm) deep.
2.
Acceptable Product: 1610-S.
a.
Counter Opening Required: 14-1/2 inches (368 mm) long by 8-1/2 inches (216 mm) wide.
b.
Overall Tray Dimensions: 16 inches (406 mm) wide by 1-1/2 inches (38 mm) high by 10 inches (254 mm) deep.
3.
Acceptable Product: 1411-S.
a.
Counter Opening Required: 12-1/2 inches (318 mm) long by 9-1/2 inches (241 mm) wide.
b.
Overall Tray Dimensions: 14 inches (356 mm) wide by 2-1/2 inches (64 mm) high by 11 inches (279 mm) deep.
4.
Provide Level I bullet resistance, when tested in accordance with UL 752.
B.
Deal Trays, Counter Top: stainless steel; mounted below bullet resistant window on counter top; 1-1/2 inch (38 mm) deep concave tray allowing transfer of currency and small items.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: 1210-CT; 12 inches (305 mm) long by 10 inches (254 mm) wide by 2 inches (51 mm) high.
2.
Acceptable Product: 1610-CT; 16 inches (406 mm) long by 10 inches (254 mm) wide by 2 inches (51 mm) high.
3.
Provide Level I bullet resistance, when tested in accordance with UL 752.
C.
Stainless Steel Shelf: Shelf mounts below window to allow transfer of smaller items in the built-in deal tray. Shelf is 12 inches (305 mm) deep by 2 inches (51 mm) high, with a 7-1/2 inch (191 mm) deep writing surface in front of the built-in deal tray. Deal tray section is 11 inches (279 mm) wide by 8-1/4 inches (210 mm) deep by 1-1/2 inches (38 mm) high.
D.
Stainless Steel Shelf II: Shelf is 18 inches (457 mm) deep by 2 inches (51 mm) high, providing a 7-1/2 inch (191 mm) deep writing surface in front of the built-in deal tray. Deal tray section is 11 inches (279 mm) wide by 8-1/4 inches (210 mm) deep by 1-1/2 inches (38 mm) high.
E.
Deal Trays, Counter Top: Step Deal Tray HCT; stainless steel; 12 inch (305 mm) deep step design with 2 inch (51 mm) high section on customer side, 2-7/8 inch high section on operator side; double wall construction.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: 1212 HCT; 12 inches (305 mm) wide; 12 inches (305 mm) deep by 2-7/8 inches (73 mm) high.
2.
Acceptable Product: 1812 HCT; 18 inches (457 mm) wide; 12 inches (305 mm) deep by 2-7/8 inches (73 mm) high.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
3.
Provide Level I bullet resistance, when tested in accordance with UL 752.
4.
Provide Level III bullet resistance, when tested in accordance with UL 752.
F.
Deal Trays, Drop-In: 16 gage (0.06 inch) Type 304 stainless steel, No. 4 finish tray encased with outer shell of 7 gage (0.179 inch) mild steel; air space between tray and shell; flush with counter top; 1-1/2 inch (38 mm) lip around edge; 2 inch (51 mm) exterior height.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: 1211-S3.
a.
Counter Opening Required: 10-1/2 inches (267 mm) long by 9-1/2 inches (241 mm) wide.
2.
Acceptable Product: 1611-S3.
a.
Counter Opening Required: 14-1/2 inches (368 mm) long by 9-1/2 inches (241 mm) wide.
3.
Provide level III bullet resistance when tested in accordance with UL 752
G.
Deal Trays, Drop-In, One Way Non-Ricochet: Stainless steel; "s" shaped section on operator's side directing bullet back towards window above tray or toward gunman; 1-1/2 inch (38 mm) interior height; 2 inch (51 mm) exterior height.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: 1211-OW; 12 inches (305 mm) wide by 11 inches (279 mm) deep.
a.
Counter Opening Required: 10-1/4 inches (260 mm) wide by 9-3/8 inches (238 mm) deep.
2.
Acceptable Product: 1611-OW; 16 inches (406 mm) wide 11 inches (279 mm) deep..
a.
Counter Opening Required: 14-1/2 inches (368 mm) wide by 9-3/8 inches (238 mm) deep.
3.
Acceptable Product: 1212-OW; 12 inches (305 mm) wide by 12 inches (305 mm) deep.
a.
Counter Opening Required: 10-1/4 inches (260 mm) wide by 10-1/4 inches (260 mm) deep.
4.
Acceptable Product: 1612-OW; 16 inches (406 mm) wide 12 inches (305 mm) deep.
a.
Counter Opening Required: 14-1/4 inches (362 mm) wide by 10-1/4 inches (260 mm) deep.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
5.
Provide Level I bullet resistance, when tested in accordance with UL 752.
6.
Provide Level III bullet resistance, when tested in accordance with UL 752.
H.
Deal Trays, Drop-In, One Way Non-Ricochet: Stainless steel; "s" shaped section which allows a bullet to be contained within the tray or be directed back toward the window above; 1-1/2 inch (38 mm) interior height; 2 inch (51 mm) exterior height.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: 1211-NR; 12 inches (305 mm) wide by 11 inches (279 mm) deep.
a.
Counter Opening Required: 10-1/4 inches (260 mm) wide by 9-3/8 inches (238 mm) deep.
2.
Acceptable Product: 1611-NR; 16 inches (406 mm) wide 11 inches (279 mm) deep.
a.
Counter Opening Required: 14-1/2 inches (368 mm) wide by 9-3/8 inches (238 mm) deep.
3.
Acceptable Product: 1212-NR; 12 inches (305 mm) wide by 12 inches (305 mm) deep..
a.
Counter Opening Required: 10-1/4 inches (260 mm) wide by 10-1/4 inches (260 mm) deep.
4.
Acceptable Product: 1612-NR; 16 inches (406 mm) wide 12 inches (305 mm) deep..
a.
Counter Opening Required: 14-1/4 inches (362 mm) wide by 10-1/4 inches (260 mm) deep.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
5.
Provide Level I bullet resistance, when tested in accordance with UL 752.
6.
Provide Level III bullet resistance, when tested in accordance with UL 752.
I.
Deal Trays, Drop-In: Self Closing; stainless steel; 2-3/8 inches (60 mm) high deal tray hinging down for open positions, up for closed position. Provide weatherstripping for exterior applications.
 
** NOTE TO SPECIFIER ** Select one of the following Acceptable Product paragraphs as required and delete the ones not required.
 
1.
Acceptable Product: 1212-SC; Level I bullet resistant.
a.
Counter Opening Required: 10-1/2 inches (267 mm) long by 10-1/2 inches (267 mm) wide.
b.
Overall Dimensions: 12 inches (305 mm) long by 12 inches (305 mm) wide.
2.
Acceptable Product: CI model 1612-SC; Level I bullet resistant.
a.
Counter Opening Required: 10-1/2 inches (267 mm) long by 14-1/2 inches (368 mm) wide.
b.
Overall Dimensions: 12 inches (305 mm) long by 16 inches (406 mm) wide.
3.
Acceptable Product: CI model 1213-SC; Level III bullet resistant.
a.
Counter Opening Required: 11-1/4 inches (286 mm) long by 10-1/2 inches (267 mm) wide.
b.
Overall Dimensions: 13 inches (330 mm) long by 12 inches (305 mm) wide.
4.
Acceptable Product: CI model 1613-SC; Level III bullet resistant.
a.
Counter Opening Required: 11-1/4 inches (286 mm) long by 14-1/2 inches (368 mm) wide.
b.
Overall Dimensions: 13 inches (330 mm) long by 16 inches (406 mm) wide.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
5.
Provide Level I bullet resistance, when tested in accordance with UL 752.
6.
Provide Level III bullet resistance, when tested in accordance with UL 752.
J.
Deal Trays, Drop-In with Sliding Lid: Stainless steel 16 gage (0.06 inch) Type 304 stainless steel, No. 4 finish; 2 inches (51 mm) high deal tray with sliding lid. Sliding lid has full width flange across rear which acts as handle. Lid slides on solid bearings, forward or backward to uncover section of deal tray.
1.
Acceptable Product: RSL 1414.
a.
Counter Opening Required: 12-1/4 inches (311 mm) long by 12-1/4 inches (311 mm) wide.
b.
Overall Dimensions: 14 inches (356 mm) long by 14 inches (356 mm) wide.
K.
Deal Trays, Counter Top with Sliding Lid: Stainless steel 10 gage (0.14 inch) Type 304 stainless steel, No. 4 finish; 2-5/8 inches (67 mm) high deal tray with sliding lid. Unit mounts on counter top, with customer's window positioned across the top center ledge above the lid.
1.
Acceptable Product: 1214 SL.
a.
Overall Dimensions: 12 inches (305 mm) long by 14 inches (356 mm) wide.
2.
Provide Level III bullet resistance, when tested in accordance with UL 752.
L.
Deal Trays, Wall Opening or Counter with Sliding Lid: Stainless steel 11 gage (0.12 inch) Type 304 stainless steel, No. 4 finish; 10 inches (254 mm) high deal tray with sliding lid. Slide Top serves both as deal tray and pass thru. Recessed deal tray in center of sliding lid moves forward or backward beneath the center ledge for transaction of currency and small items. Bulkier items can pass through the larger cavity below.
1.
Acceptable Product: ST 1620.
a.
Overall Dimensions: 16 inches (406 mm) long by 20 inches (508 mm) wide.
2.
Provide Level I bullet resistance, when tested in accordance with UL 752.
M.
Deal Trays, Drop-In: Recessed with Flip Lid, FLR 1416; stainless steel; recessed into counter top opening; 13 inches (330 mm) wide by 15 inches (381 mm) deep hole cut out; tray opened for customer by pushing downward on rear pull.
1.
Overall Dimensions: 14-3/4 inches (375 mm) wide by 2-3/4 inches (70 mm) high by 16-5/8 inches (422 mm) deep.
 
** NOTE TO SPECIFIER ** Select the Talk Thrus required from the following paragraphs and delete those not required.
 
2.6
TALK THRUS
A.
Talk Thru: SC-100; 4 inch (102 mm) diameter; anodized aluminum; two-way; includes gooseneck microphone for operator;
 
** NOTE TO SPECIFIER ** Select one of the following Power paragraphs as required and delete the one not required.
 
1.
Power: AC powered; 115 V.
2.
Power: DC powered; rechargeable battery.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
3.
Finish: Clear anodized.
4.
Finish: Dark Bronze anodized.
 
** NOTE TO SPECIFIER ** Insert the glazing thickness required in the following paragraph. as required and delete the one not required. Unit is adjustable for glazing from .25 inch to 1.875 inches thick.
 
5.
Thickness of Glazing: _________.
6.
Hole Diameter Required: 3-1/2 inches (89 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
7.
Level I bullet resistance, when tested in accordance with UL 752.
8.
Level III bullet resistance, when tested in accordance with UL 752.
B.
Talk Thru: 11D; Draft free, 11 inch (279 mm) diameter; anodized cast aluminum Talk Thru for exterior applications.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
1.
Finish: Clear anodized.
2.
Finish: Dark Bronze anodized.
 
** NOTE TO SPECIFIER ** Insert the glazing thickness required in the following paragraph. as required and delete the one not required. Unit is adjustable for glazing from .25 inch to 1.875 inches thick.
 
3.
Thickness of Glazing: _________.
4.
Hole Diameter Required: 10 inches (254 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
5.
Level I bullet resistance, when tested in accordance with UL 752.
6.
Level III bullet resistance, when tested in accordance with UL 752.
C.
Talk Thru: 8D; Draft free, 8-3/8 inch (212 mm) diameter; anodized cast aluminum Talk Thru for exposed applications.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
1.
Finish: Clear anodized.
2.
Finish: Dark Bronze anodized.
 
** NOTE TO SPECIFIER ** Insert the glazing thickness required in the following paragraph. as required and delete the one not required. Unit is adjustable for glazing from .25 inch to 1.875 inches thick.
 
3.
Thickness of Glazing: _________.
4.
Hole Diameter Required: 7-1/2 inches (191 mm).
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
5.
Level I bullet resistance, when tested in accordance with UL 752.
6.
Level III bullet resistance, when tested in accordance with UL 752.
D.
Talk Thru: 5-D; 5 inch (127 mm) diameter; cast stainless steel face plates with No. 63 machine finish; front and rear vertical louvers for natural voice transmission; includes contraband screen.
 
** NOTE TO SPECIFIER ** Insert the glazing thickness required in the following paragraph. as required and delete the one not required. Unit is adjustable for glazing from .25 inch to 1.875 inches thick.
 
1.
Thickness of Glazing: _________.
2.
Hole Diameter Required: 4 inches (102 mm).
 
** NOTE TO SPECIFIER ** Select the following paragraphs for detention applications and delete if not required.
 
3.
Provide contraband screen and security pinhead type stainless steel screws.
4.
Level III bullet resistance, when tested in accordance with UL 752.
E.
Talk Thru: 6-D; 6 inch (152 mm) diameter; cast stainless steel face plates with No. 63 machine finish; evenly spaced concentric louvers for natural voice transmission; includes contraband screen;
 
** NOTE TO SPECIFIER ** Insert the glazing thickness required in the following paragraph. as required and delete the one not required. Unit is adjustable for glazing from .25 inch to 1.875 inches thick.
 
1.
Thickness of Glazing: _________.
2.
Hole Diameter Required: 5 inches (127 mm).
 
** NOTE TO SPECIFIER ** Select the following paragraphs for detention applications and delete if not required.
 
3.
Provide contraband screen and security pinhead type stainless steel screws.
4.
Level III bullet resistance, when tested in accordance with UL 752.
F.
Talk Thru: 5-FR; 5 inch (127 mm) diameter; 7 gage (0.179 inch) Type 304 stainless steel face plates; offset slots in front and rear for natural voice transmission.
 
** NOTE TO SPECIFIER ** Insert the glazing thickness required in the following paragraph. as required and delete the one not required. Unit is adjustable for glazing from .25 inch to 1.875 inches thick.
 
1.
Thickness of Glazing: _________.
2.
Hole Diameter Required: 4 inches (102 mm).
 
** NOTE TO SPECIFIER ** Select the following paragraphs for detention applications and delete if not required.
 
3.
Provide contraband screen and security pinhead type stainless steel screws.
4.
Level I bullet resistance, when tested in accordance with UL 752.
G.
Talk Thru: 6-FR; 6 inch (152 mm) diameter; 11 gage (0.12 inch) Type 304 stainless steel face plates; offset holes in front and rear for natural voice transmission.
 
** NOTE TO SPECIFIER ** Insert the glazing thickness required in the following paragraph. as required and delete the one not required. Unit is adjustable for glazing from .25 inch to 1.875 inches thick.
 
1.
Thickness of Glazing: _________.
2.
Hole Diameter Required: 5 inches (127 mm).
 
** NOTE TO SPECIFIER ** Select the following paragraphs for detention applications and delete if not required.
 
3.
Provide contraband screen and security pinhead type stainless steel screws.
 
** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
 
4.
Level I bullet resistance, when tested in accordance with UL 752.
5.
Provide Level III bullet resistance, when tested in accordance with UL 752.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
Verify openings are in accordance with approved shop drawings
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION