Download SECTION 14 27 00 CUSTOM ELEVATOR CABS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 14 27 00
CUSTOM ELEVATOR CABS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** FabACab; elevator cab interior systems.
This section is based on the products of FabACab, which is located at:
8896 W. State Rd. 236
Middletown, IN 47356
Toll Free Tel: 800-800-4960
Email: request info (info@fabacab.com)
Web: www.fabacab.com
[ Click Here ] for additional information.
FabACab brings years of experience in the elevator interior industry from our sister company, MetalArt Inc., a company respected in both the elevator and metal fabrication industries. When MetalArt decided to expand services beyond its current Midwestern borders, FabACab was born.
At FabACab we stay true to our past values in providing quality products with impeccable service and detail. We offer professionally designed elevator interiors manufactured with patented technology, allowing quicker installation with a more solid finished product than most competitors. At FabACab, an Elevator interior Design company, we give the customer complete reign over the design and finish.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete components below not relevant to this project.
 
A.
Elevator cab interior finish systems including the following:
1.
Wall Panel Systems:
a.
Rear wall panels.
b.
Side wall panels.
c.
Return wall panels.
2.
Reveals:
a.
Base reveals.
b.
Corner reveals.
c.
Flat reveals.
3.
Handrails.
4.
Bumper rails.
5.
Suspended ceilings.
6.
Ceiling lighting.
7.
Protective pads.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 09 60 00 - Flooring.
B.
Section 14 20 00 - Elevators.
C.
Section 26 05 00 - Common Work Results for Electrical.
D.
Section 26 50 00 - Lighting.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from list below not required.
 
A.
ASTM International (ASTM): ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Provide manufacturer's data sheets on each product to be used including descriptive brochures or detail drawings of cab interior components.
C.
Shop Drawings: Details of construction, including dimensional data, materials, finish, and positioning of all interior components. Include installation and maintenance instructions.
D.
Verification Samples: For each exposed finish product specified, two samples, minimum size 2-1/2 inches (63 mm) by 1-1/2 inches (38 mm) showing colors and finishes.
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Add qualification requirements of acceptable manufacturers. Delete if not required.
 
A.
Manufacturer Qualifications: Minimum 10 years experience in manufacture of architectural surface materials and fabrication of elevator cab interiors.
B.
Installer Qualifications: Minimum 3 years experience in the installation of elevator interiors.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to installation site in manufacturer's original packaging
B.
Handle products in accordance with manufacturer's instructions. Store in dry, secure location, protected against direct sunlight and excessive heat. Protect finished surfaces.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.8
WARRANTY
A.
Warranty: Provide manufacturer's standard one-year warranty against defects and workmanship, from the date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: FabACab, which is located at: 8896 W. State Rd. 236; Middletown, IN 47356; Toll Free Tel: 800-800-4960; Email: request info (info@fabacab.com); Web: www.fabacab.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
ELEVATOR INTERIOR WALL PANEL SYSTEMS
A.
Description: Provide wall panel system comprised of the following components and features designed to provide the highest quality finish, best in class durability, and ease of installation:
1.
Removable 1/2 inch (12 mm) thickness class B, or better, fire-rated particle board (Duraflake Flakeboard) wall panels.
 
** NOTE TO SPECIFIER ** Select exposed face required. Delete types not required.
 
a.
Exposed Face: Plastic Laminate:
1)
Wilsonart standard finish, 0.039 inch (0.99 mm) minimum thickness laminate with Class B or better fire rating when laminated to fire-rated particle board as per ASTM E-84.
2)
Color/Finish: As selected from manufacturer's standard line.
3)
Color/Finish: _______.
b.
Exposed Face: Stainless Steel:
1)
Smooth surface: No. 4 satin finish, 18 gauge stainless steel. Panel assembly to be Class B or better fire rated as per ASTM E 84.
2)
Textured metal surface: Stainless steel, 18 gauge, 5SM and 6SM pattern (standard). Panel assembly to be Class B or better fire rated as per ASTM E-84.
c.
Exposed Face: Resin:
1)
Lumicor's ' Lumiform' engineered resin panels, .118 inch thickness. Panel assembly to be Class B or better fire rated as per ASTM E-84.
d.
Exposed Face: Custom: ______.
 
** NOTE TO SPECIFIER ** Shadow lines are optional on select FabACab models. Delete if not required.
 
e.
Shadow Lines: 1/8 inch (3 mm), black shadow lines set into exposed face.
f.
Phenolic backing on all panels, .040 inches (standard).
 
** NOTE TO SPECIFIER ** PVC edge banding is standard on most models. Aluminum channel edge banding is standard on Freeport model and may be requested on custom interiors. Delete options not required.
 
g.
Edge Banding: PVC on all exposed panel edges.
h.
Edge Banding: Aluminum channel on all exposed panel edges.
i.
Edge Banding, Custom: _____.
j.
Pre-installed, alignment dowel pins included on horizontal and hybrid panel systems. Dowels serve to adjoin horizontal panels to provide better alignment and quicker installation.
k.
Pre-drilled, panel holes for handrails and bumper rails.
l.
Pre-installed, offset .080 inch aluminum panel mounting brackets.
m.
Panel spacers affixed to back side of each panel at hand rail and bumper hole locations and in-between mounting brackets to add additional contact points to elevator cab wall for increased strength and durability.
2.
Reveals:
 
** NOTE TO SPECIFIER ** Delete reveal types not required.
 
a.
Base Reveals: Stainless steel, 20 gauge, 4 inch high.
1)
Finish: No. 4 satin.
2)
Finish: Powder coating, Color: _____.
b.
Corner Reveals: Stainless steel, 20 gauge, 2 inch width from corner on each side.
1)
Finish: No. 4 satin.
2)
Finish: Powder coating, Color: _____.
c.
Flat Vertical Reveals: Stainless steel, 20 gauge, 2 inch width.
1)
Finish: No. 4 satin.
2)
Finish: Powder coating, Color: _____.
3.
Mounting system designed to provide a 0.25 inch gap between the elevator cab wall and the back of the panel to allow cab venting through hidden holes drilled in the elevator cab walls.
4.
Wall panel systems include mounting alignment templates and all hardware required for a complete installation.
 
** NOTE TO SPECIFIER ** Freeport is said to be the "Cosmopolitan Center" of the Bahama Islands. The Freeport model line has design elements that lend themselves to the cosmopolitan distinction by offering a stylish metal banding option not offered on other Bahamas, vertical, models. Delete if not required.
 
B.
Vertical Panel System: Model Freeport:
1.
Finish: Wilsonart laminate and phenolic backer on all panels.
2.
Edge Banding: PVC edge banding as well as aluminum channel edge banding.
3.
Cab Height (Floor to Canopy): _______.
4.
Cab Size, Side Walls: ______.
5.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** Nassau is the commercial capital of the Bahamas making it the most popular of all the Bahama Islands. Our Nassau model is also the most popular of all our elevator interiors. Without neglecting elegant style and color options, we list the Nassau as our most economical model. Delete if not required.
 
C.
Vertical Panel System: Model Nassau:
1.
Finish: Wilsonart laminate and phenolic backer on all panels.
2.
Edge Banding: PVC edge banding on all sides.
3.
Cab Height (Floor to Canopy): _______.
4.
Cab Size, Side Walls: ______.
5.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** Cooperstown was developed as the Bahamas main industrial village harvesting both pineapple and sea sponges. The Cooperstown model reflects the industrial roots of its namesake. Presenting the industrial representation in both color and materials, Cooperstown also offers a metal detail in the bottom corners of each panel.displaying itself as a more rugged, durable interior. Delete if not required.
 
D.
Vertical Panel System: Model Cooperstown:
1.
Finish: Wilsonart laminate and phenolic backer on all panels.
2.
Edge Banding: PVC edge banding on all sides.
 
** NOTE TO SPECIFIER ** Select texture of stainless steel accents. Delete option not required.
 
3.
Accents: Stainless steel, smooth accents on lower corners of each panel.
4.
Accents: Stainless steel, textured accents on lower corners of each panel.
5.
Cab Height (Floor to Canopy): _______.
6.
Cab Size, Side Walls: ______.
7.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** Known for blue waters and vast areas of green rainforest, Andros represents the natural side of the Bahamas. Our Andros model also takes design back to the basics. This model has a simple, yet fresh, vertical panel application. Popular laminate styles and colors are introduced as well as repurposed, metal corner details. Delete if not required.
 
E.
Vertical Panel System: Model Andros:
1.
Finish: Wilsonart laminate and phenolic backer on all panels.
2.
Edge Banding: PVC edge banding on all sides.
 
** NOTE TO SPECIFIER ** Select texture of stainless steel accents. Delete option not required.
 
3.
Accents: Stainless steel, smooth accents on lower corners of each panel.
4.
Accents: Stainless steel, textured accents on lower corners of each panel.
5.
Cab Height (Floor to Canopy): _______.
6.
Cab Size, Side Walls: ______.
7.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** Our "Vandal Proof" model lines include both a 5SM and 6OM stainless steel pattern. Designed for parking garages and other heavy traffic areas, FabACab's "Vandal Proof" line delivers a sleek, modern look to any elevator interior. Delete if not required.
 
F.
Vertical Panel System: Model Vandal:
1.
Finish: Textured stainless steel surface and phenolic backer on all panels.
2.
Edge Banding: PVC edge banding on all sides.
3.
Cab Height (Floor to Canopy): _______.
4.
Cab Size, Side Walls: ______.
5.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** With a name inspired by the Arubian city Santa Cruz, it's fitting that this interior line boasts luxurious color options, for it was in the 18th century that Santa Cruz became a minefield for gold. Our Santa Cruz model line offers a sleek, relevant design with style that will reflect the true personality of your building and its occupants. This horizontal panel system features FabACab's proprietary rail panel, allowing your installer a quicker installation with a more accurate finished product. Delete if not required.
 
G.
Horizontal Panel System: Model Santa Cruz:
1.
Finish: Wilsonart laminate and phenolic backer on top, bottom, and center handrail panels.
2.
Edge Banding: PVC edge banding on all exposed edges.
3.
Cab Height (Floor to Canopy): _______.
4.
Cab Size, Side Walls: ______.
5.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** Bridgetown, Barbados is named for the bridge discovered by the British on the abandoned island in the mid 17th century. This model series bridges together two color types providing one, cohesive elevator interior design. This model line offers the "high end" look, sought after by property owners, with a reasonable price tag. This horizontal panel system features FabACab's proprietary rail panel, allowing your installer a quicker installation with a more accurate finished product. Delete if not required.
 
H.
Horizontal Panel System: Model Bridgetown:
1.
Finish, Top and Bottom Panels: Wilsonart laminate and phenolic backer.
2.
Finish, Center Handrail Panels: Stainless steel, No. 4 smooth satin finish.
3.
Edge Banding: PVC edge banding on all exposed edges.
4.
Cab Height (Floor to Canopy): _______.
5.
Cab Size, Side Walls: ______.
6.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** The stylish configuration of panels on the Santo Domingo model conveys a timeless elegance. Serving as the "Gateway of the Caribbean," Santo Domingo is also the "Gateway" to a more relevant design in elevator cab interiors. The linear panel pattern of our Santo Domingo model elongates the elevator cab providing a more spacious feel. Delete if not required.
 
I.
Horizontal Panel System: Model Santo Domingo:
1.
Finish: Wilsonart laminate and phenolic backer on top and bottom panels.
2.
Edge Banding: PVC edge banding on all exposed edges.
3.
Cab Height (Floor to Canopy): _______.
4.
Cab Size, Side Walls: ______.
5.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** La Vega is a city known as the heart of the Dominican Republic. Its geographical position and large agricultural production make this city a 'standout' among those in Dominica. The La Vega model reflects local products through the available color options inspired by the trading and commerce of Provincia de La Vega. Delete if not required.
 
J.
Horizontal Panel System: Model La Vega:
1.
Finish: Wilsonart laminate and phenolic backer on top and bottom panels.
2.
Accents: Textured stainless steel accents on each panel at left rear corner of elevator cab.
3.
Edge Banding: PVC edge banding on all exposed edges.
4.
Cab Height (Floor to Canopy): _______.
5.
Cab Size, Side Walls: ______.
6.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** Serving Jamaica as the capitol city, Kingston leads the way in relevant design and style. FabACab focuses on providing impeccable color designs fashioned to improve the impression of your elevator interior. and this model line delivers. This hybrid panel system features FabACab's proprietary rail panel, allowing your installer a quicker installation with a more accurate finished product. Delete if not required.
 
K.
Hybrid Panel System: Model Kingston:
1.
Finish, Top and Bottom Panels: Wilsonart laminate and phenolic backer.
2.
Finish, Center Handrail Panels: Stainless steel, No. 4 smooth satin finish.
3.
Shadow Lines and Vertical Flat Reveals: In locations as indicated on Drawings.
4.
Edge Banding: PVC edge banding on all exposed edges.
5.
Cab Height (Floor to Canopy): _______.
6.
Cab Size, Side Walls: ______.
7.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** In the 17th century, Christopher Columbus visited Jamaica's Montego Bay. The beautiful beaches and crystal waters of that time are mirrored in our Montego Bay model line. Featuring two relevant color patterns FabACab designed the Montego Bay to institute a sense of grandeur. This hybrid panel system features FabACab's proprietary rail panel, allowing your installer a quicker installation with a more accurate finished product. Delete if not required.
 
L.
Hybrid Panel System: Model Montego Bay:
1.
Finish, Top and Bottom Panels: Wilsonart laminate and phenolic backer.
2.
Finish, Center Handrail Panels: Stainless steel, No. 4 smooth satin finish.
3.
Shadow Lines: In locations as indicated on Drawings.
4.
Edge Banding: PVC edge banding on all exposed edges.
5.
Cab Height (Floor to Canopy): _______.
6.
Cab Size, Side Walls: ______.
7.
Cab Size, Back Wall: ______.
 
** NOTE TO SPECIFIER ** At the heart of the Cayman Island's is a financial empire, Georgetown. Georgetown is the name given to our newest FabACab model line. This hybrid model displays a cohesive, regal elegance that is both fun and sophisticated. This hybrid panel system features FabACab's proprietary rail panel allowing your installer a quicker installation with a more accurate finished product. Delete if not required.
 
M.
Hybrid Panel System: Model Georgetown:
1.
Finish Top Panels: Wilsonart laminate and phenolic backer.
2.
Finish Bottom Panels: Stainless steel, textured finish.
3.
Finish Center Handrail Panels: Stainless steel, No. 4 smooth satin finish.
4.
Shadow Lines and Vertical Flat Reveals: In locations as indicated on Drawings.
5.
Edge Banding: PVC edge banding on all exposed edges.
6.
Cab Height (Floor to Canopy): _______.
7.
Cab Size, Side Walls: ______.
8.
Cab Size, Back Wall: ______.
2.3
HANDRAILS
 
** NOTE TO SPECIFIER ** Non-patented handrail system is pre-installed on Santa Cruz, Bridgetown, Kingston, Montego Bay, and Georgetown wall panel systems. Delete if not required.
 
A.
Non-patented handrail system, pre-installed:
1.
Stand-offs: Heavy-duty stainless steel with 3/8 inch x 16 x 1-1/4 inch bolts mounted to aluminum handrail bracket.
 
** NOTE TO SPECIFIER ** Patented handrail system is for La Vega, Cooperstown, Andros, Vandal, Santo Domingo, Nassau, and Freeport wall panel systems. Delete if not required.
 
B.
Patented handrail system:
1.
Stand-offs: Heavy-duty stainless steel with 3/8 inch x 16 x 4-1/2 inch T-bolts mounted to elevator cab shell.
2.
Handrails designed to remain tight to the wall and to be fully installed from inside the elevator cab.
 
** NOTE TO SPECIFIER ** Select handrail location(s) required. Delete options not required.
 
C.
Handrail Locations: Back wall and side walls.
D.
Handrail Location: Back wall.
E.
Handrail Location: Side walls.
 
** NOTE TO SPECIFIER ** Select handrail type required. Delete type not required.
 
F.
Handrail Type: Round handrail, 0.140 inch (3.55 mm) wall thickness.
 
** NOTE TO SPECIFIER ** Delete material and finish not required.
 
1.
Material and Finish: Stainless steel with No. 4 brushed satin finish.
2.
Custom Finish: _______.
 
** NOTE TO SPECIFIER ** Delete diameters not required.
 
3.
Diameter: 1-1/2 inches (38 mm).
4.
Diameter: 2 inches (50 mm).
5.
Diameter, Custom: ______.
G.
Handrail Type: Solid, flat bar handrail with return ends, 3/8 inch (9.5 mm) thick.
 
** NOTE TO SPECIFIER ** Delete material and finish not required.
 
1.
Material and Finish: Stainless steel with No. 4 brushed satin finish.
2.
Custom Finish: _______.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
3.
Width: 2 inches (50 mm).
4.
Width: 3 inches (76 mm).
5.
Width, Custom: ______.
 
** NOTE TO SPECIFIER ** Delete if bumpers are not required.
 
2.4
BUMPERS
A.
Patented bumper rail system: Designed to remain tight to the wall and to be fully installed from inside the elevator cab.
1.
Stand-offs: Utilize 3/8 inch x 16 x 4-1/2 inch T-bolts which mount to elevator cab shell.
 
** NOTE TO SPECIFIER ** Delete locations not required.
 
2.
Location: Back wall only.
3.
Location: Side walls only.
4.
Location: Back and side walls.
5.
Type: Flat bar with returned ends, 3/8 inch (9.5 mm) thick.
 
** NOTE TO SPECIFIER ** Delete material and finish not required.
 
6.
Material and Finish: Stainless steel with No. 4 brushed satin finish.
7.
Custom Finish: _______.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
8.
Width: 4 inches (101 mm).
9.
Width: 6 inches (152 mm).
10.
Width: 8 inches (203 mm).
11.
Width, Custom: ______.
 
** NOTE TO SPECIFIER ** Delete if suspended ceilings are not required.
 
2.5
SUSPENDED CEILINGS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
T-Frame Ceiling: Ceiling with heavy-duty 1-1/2 inch (38 mm) welded aluminum T-frame with mitered corners.
1.
Mounting Brackets: 0.070 inch (1.77 mm) aluminum mounting brackets.
2.
Removable section for access to the escape hatch.
 
** NOTE TO SPECIFIER ** Delete ceiling models not required.
 
3.
Ceiling Model: Curtain Bluff:
a.
Layout: Divided into 3 sections.
b.
Drop-in panels are 6 mm, 2 layer polycarbonate translucent panels.
c.
Fire Rating (ASTM E 84): Class A or better.
4.
Ceiling Model: Sageese:
a.
Layout: Divided into 6 sections.
b.
Drop-in panels are 6 mm, 2 layer polycarbonate translucent panels.
c.
Fire Rating (ASTM E 84): Class A or better.
5.
Ceiling Model: Anegada:
a.
Layout: Divided into 6 sections.
b.
Drop-in panels are 14 gauge stainless steel with No. 4 satin finish.
c.
Fire Rating (ASTM E 84): Class A or better.
6.
Ceiling, Custom: _____.
a.
Layout: _____.
b.
Finish: _____.
c.
Fire Rating (ASTM E 84): _____.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Island Ceiling: Ceiling with concealed heavy-duty 6061 aluminum hat channel frame around entire perimeter of ceiling with 0.074 inch (1.879 mm) wall thickness.
1.
Backer: 0.125 inch (3.175 mm) thick aluminum backer with 16 gauge stainless steel exposed face cladding.
2.
Mounting Brackets: 11 gauge galvanized mounting brackets vertically adjustable up to 2 inches.
3.
Hinged section for access to the escape hatch.
 
** NOTE TO SPECIFIER ** Delete ceiling models not required.
 
4.
Ceiling Model: Chastenet:
a.
Finish: Solid face ceiling with holes cut out for lighting.
b.
Fire Rating (ASTM E 84): Class A or better.
5.
Ceiling Model: Manzanilla:
a.
Finish: Solid face ceiling with shadow lines and holes cut out for lighting.
b.
Fire Rating (ASTM E 84): Class A or better.
6.
Ceiling, Custom: _____.
a.
Layout: _____.
b.
Finish: _____.
c.
Fire Rating (ASTM E 84): _____.
 
** NOTE TO SPECIFIER ** Delete if ceiling lights are not required.
 
2.6
CEILING LIGHTS
A.
Man-D-Tec premium LED: Low voltage LED down lights with standard fixtures mounted on suspended ceiling.
1.
Dimmer Control: Pre-installed.
 
** NOTE TO SPECIFIER ** Delete ceiling light models not required.
 
2.
Model: Solobeam: Round 4 watt LED producing up to 269 lumens per fixture.
3.
Model: Eyebeam SC: Low-profile (1.28 inch height) round 4 watt LED producing up to 209 lumens per fixture.
4.
Model: S2Beam: Square 4 watt LED producing up to 262 lumens per fixture.
5.
Model, Custom: _____.
 
** NOTE TO SPECIFIER ** Delete if protective pads are not required.
 
2.7
PROTECTIVE PADS
A.
Palm Tuff vinyl pads as produced by Palmer Pads.
1.
Mounting: Pads mounted utilizing Palmer Pad #325 black coated flat hooks and stud strips.
a.
StudStrip pads are made from black heavy-duty slotted webbing sewn to the top of vinyl pads.
b.
Eliminates time consuming grommet measurements with durable 5/8 inch stud slits space 1 inch apart.
 
** NOTE TO SPECIFIER ** Delete color option not required.
 
2.
Color: As selected from manufacturer's standard product line.
3.
Color: _____.
PART 3 EXECUTION
 
3.1
PREPARATION
A.
Examine elevator cab prior to installation to ensure solid mounting surfaces for the interior components.
B.
Protect all interior components from damage prior to and during installation.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions utilizing manufacturer's supplied hardware and fasteners.
B.
Install in proper relationship to adjacent materials.
C.
Do not install work in a manner that interferes with the safe operation of the elevator.
3.3
CLEANING AND PROTECTION
A.
Clean exposed surface in accordance with manufacturer's instructions.
B.
Protect exposed surfaces from damage by subsequent construction.
END OF SECTION