Download SECTION 14 27 00 CUSTOM ELEVATOR CABS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 14 27 00
CUSTOM ELEVATOR CABS
 
 
Copyright 2011 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** SnapCab; elevator cab interior systems.
This section is based on the products of SnapCab, which is located at:
175 Titus Ave.
Warrington, PA 18976
Toll Free Tel: 888-766-7834
Tel: 215-343-7040
Fax: 877-855-3714
Email: request info (sales@snapcab.com)
Web: www.snapcab.com
[ Click Here ] for additional information.
SnapCab pioneered the elevator interior systems market and continues to lead this vibrant sector. SnapCab's patented modular system allows architects to freely design unique elevator interiors while making it simple to specify. The modular SnapCab design also allows for easy installation at any location by local elevator professionals. The unique design of the system fits virtually all elevator cab configurations and installs in hours, not days like conventional elevator interiors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete components below not relevant to this project.
 
A.
Pre-engineered elevator interior finish system including the following:
1.
Rear wall panels.
2.
Side wall panels.
3.
Return wall panels.
4.
Handrails.
5.
Bumpers.
6.
Corner/flat reveals.
7.
Panel binders.
8.
Protective pads.
9.
Suspended ceiling.
10.
Ceiling lighting.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 09 60 00 - Flooring.
B.
Section 14 20 00 - Elevators.
C.
Section 26 05 00 - Common Work Results for Electrical.
D.
Section 26 50 00 - Lighting.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from list below not required.
 
A.
ASTM International (ASTM): ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Provide manufacturer's data sheets on each product to be used.
C.
Shop Drawings: Details of construction, including relationship with adjacent materials. Include installation and maintenance instructions.
D.
Verification Samples: For each finish product specified, two samples, minimum size 2-1/2 inches (63 mm) by 1-1/2 inches (38 mm).
1.5
QUALITY ASSURANCE
 
** NOTE TO SPECIFIER ** Add qualification requirements of acceptable manufacturers. Delete if not required.
 
A.
Manufacturer Qualifications: Minimum 10 years experience in manufacture of architectural surface materials and fabrication of elevator cab interiors.
B.
Installer Qualifications: Minimum 3 years experience in the installation of elevators.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver materials to installation site in manufacturer's original packaging. Handle products in accordance with manufacturer's instructions. Store in dry, secure location, protected against direct sunlight and excessive heat. Protect finished surfaces.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's limits.
1.8
WARRANTY
A.
Warranty: Provide manufacturer's standard one-year warranty against defects and workmanship, from the date of Substantial Completion.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: SnapCab, which is located at: 175 Titus Ave.; Warrington, PA 18976; Toll Free Tel: 888-766-7834; Tel: 215-343-7040; Fax: 877-855-3714; Email: request info (sales@snapcab.com); Web: www.snapcab.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
WALL PANELS AND SUSPENDED CEILING
 
** NOTE TO SPECIFIER ** Delete two of the three following wall panel systems included in Paragraphs A, B, C.
 
A.
Elevator Interior Wall Panel System, Corning Gorilla Glass Thin Panel Type:
1.
Description: Corning Gorilla Glass adhered to solid phenolic Thin Panel System comprised of removable wall panels with rabbeted joints, 1/8 inch (3 mm) black shadow lines set into surface, toe kicks, top caps with sight and vent guards, and corner/flat reveals.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
2.
Panel Model: Precision.
3.
Panel Model: Pure.
4.
Panel Model: Fusion.
5.
Panel Model: Clarity.
6.
Panel Model: Brilliant.
7.
Panel Model: Prism.
8.
Panel Model: Radiant.
B.
Elevator Interior Wall Panel System, Thin Solid Phenolic Panel Type:
1.
Description: Thin Solid Phenolic Panel System comprised of removable wall panels with rabbeted joints, 1/8 inch (3 mm) black shadow lines set into surface, toe kicks, top caps with sight and vent guards, and corner/flat reveals.
 
**NOTE TO SPECIFIER ** Delete types not required.
 
2.
Panel Model: Tundra.
3.
Panel Model: Resilient.
4.
Panel Model: Endurance.
5.
Panel Model: Century.
6.
Panel Model: Titan.
7.
Panel Model: Guardian.
8.
Panel Model: Denali.
9.
Panel Model: Vigor.
10.
Panel Model: Custom Design.
C.
Elevator Interior Wall Panel System, Interlocking Panel Type:
1.
Description: Interlocking panel system comprised of removable wall panels with interlocking joints, 1/8 inch (3 mm) black shadow lines set into surface, toe kicks, top caps with sight and vent guards, panel binders at exposed panel edges near doors and corner/flat reveals.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
2.
Panel Model: Milano III.
3.
Panel Model: Milano II.
4.
Panel Model: Milano I.
5.
Panel Model: Sahara II.
6.
Panel Model: Executive II.
7.
Panel Model: Sahara I.
8.
Panel Model: Imperial III.
9.
Panel Model: Industrial I.
10.
Panel Model: Imperial I.
11.
Panel Model: Vibrant.
12.
Panel Model: Acero.
13.
Panel Model: Legend III.
14.
Panel Model: Sierra I.
15.
Panel Model: Legend I.
16.
Panel Model: Aria II.
17.
Panel Model: Harmony.
18.
Panel Model: Modern I.
19.
Panel Model: Contemporary I.
20.
Panel Model: Summit I.
21.
Panel Model: Modern II.
22.
Panel Model: Passage.
23.
Panel Model: Corporate I.
24.
Panel Model: Corporate II.
25.
Panel Model: Apex I.
26.
Panel Model: Apex II.
27.
Panel Model: Edge.
28.
Panel Model: Summit II.
29.
Panel Model: Classic I.
30.
Panel Model: Classic II.
31.
Panel Model: Heritage.
32.
Panel Model: Ultra I.
33.
Panel Model: Contemporary II.
34.
Panel Model: Custom design.
D.
Elevator Interior Suspended Ceiling System:
1.
Description: Suspended ceiling with adjustable mounting legs and removable panel for access to escape hatch.
 
** NOTE TO SPECIFIER ** Delete styles not required.
 
2.
Ceiling Style: Aurora Ceiling.
3.
Ceiling Style: Island Ceiling.
4.
Ceiling Style: Modular Ceiling.
5.
Ceiling Style: Venture Ceiling.
6.
Ceiling Style: Frame Ceiling.
7.
Ceiling Style: Economy Ceiling.
2.3
MATERIALS
 
** NOTE TO SPECIFIER ** Specify Core Type 1 for all Corning Gorilla Glass Thin Panel models along with the Vibrant model, Core Type 2 for all Thin Solid Phenolic Panel models, and Core Type 3 for all Interlocking Panel System models, except specify Core Types 3 and 4 for, Corporate II, Passage, Milano III, Milano II and Milano I models. Delete types not required.
 
A.
Wall Panel Core Type 1, for Corning Gorilla Glass Cabs: Solid phenolic, 3/8 inch (10 mm) thickness high pressure laminate, non-porous, with integral decorative surface, Class B or better fire rated as per ASME E 84 and LEED compliant:
 
** NOTE TO SPECIFIER ** Specify face materials as per Model descriptions in SnapCab catalog. Select panel "layers" for each specific finish as per SnapCab catalog. Delete layer finishes as required. Review applicable codes to determine class of fire rating required for elevator cab interior materials. Delete types not required.
 
1.
Wall Panel Face for Corning Gorilla Glass Cabs: Glass: .06 inch (1.5 mm) thickness Gorilla Glass, Class A fire rated as per ASME E 84 and LEED compliant, as manufactured by Corning.
a.
Colors, adhered to back face of glass:
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
1)
Finish: Beige.
2)
Finish: Bright White.
3)
Finish: Brick Red.
4)
Finish: Burnt Sienna.
5)
Finish: Dark Blue.
6)
Finish: Dark Grey.
7)
Finish: Dusk Blue.
8)
Finish: Kiwi Green.
9)
Finish: Light Grey.
10)
Finish: Linen.
11)
Finish: Noir Black.
12)
Finish: Oyster Grey.
13)
Finish: Pale Green.
14)
Finish: Sky Blue.
15)
Finish: Taupe.
16)
Finish: Selected Pantone Color.
17)
Finish: Circles Split Pattern.
18)
Finish: Multi-Bulbs Pattern.
19)
Finish: Multi-Circles Pattern.
20)
Finish: Squares Stacked Pattern.
21)
Finish: Vines Pattern.
22)
Finish: Bulbs Pattern.
23)
Finish: Chevron Pattern.
24)
Finish: Circles Pattern.
25)
Finish: Circles Stacked Pattern.
26)
Finish: Mesh Pattern.
27)
Finish: Multi-Drops Pattern.
28)
Finish: Multi-Diamonds Pattern.
29)
Finish: Ovals Pattern.
30)
Finish: Triangles Stacked Pattern.
31)
Finish: Custom Designed Pattern.
32)
Finish: Carrera Marble Image.
33)
Finish: Maple Burl Image.
34)
Finish: Opalescent Blue Image.
35)
Finish: Natural End Grain Bamboo Image.
36)
Finish: Natural Rift Cut Oak Image.
37)
Finish: Customer Supplied Image.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
b.
Wilsonart Compact: For Pure, Fusion, Brilliant and Radiant cab models, refer to specification section Wall Panel Core with Integral Decorative Surface, for Wilsonart Compact finish selections. Add selected type and color here.
c.
Stainless Steel: For Precision, Fusion, Clarity and Prism cab models, refer to specification section Stainless Steel Face, for smooth and textured stainless steel selections. Add selected finish here.
d.
Moz Metal: For Vibrant cab model, refer to specification section Moz, for Moz metal finish selections. Add selected pattern and color here.
B.
Wall Panel Core Type 2, with Integral Decorative Surface:
 
** NOTE TO SPECIFIER ** Delete Core Face Type not required.
 
1.
Core with Face Type 1: Compact, 3/8" (10 mm) thickness fire rated high pressure laminate, non-porous, with integral decorative surface, Class B or better fire rated as per ASME E 84 and LEED compliant, as manufactured by Wilsonart.
a.
Decorative Surface, in Matte Finish:
1)
Finish: Color as selected from manufacturer's standard product line.
2.
Core with Face Type 2: Virtuon CGF grade, 3/8 inch (10 mm) thickness fire rated high pressure laminate, non-porous, with integral decorative surface, Class A fire rated as per ASME E 84 and LEED compliant, as manufactured by Trespa.
 
** NOTE TO SPECIFIER ** Delete surface types not required.
 
a.
Decorative Surface, in Satin Finish:
1)
Finish: Color as selected from manufacturer's standard product line.
3.
Core with Face Type 3: Athlon CGF grade, 3/8 inch (10 mm) thickness high pressure laminate, non-porous, with integral decorative surface, Class B or better fire rated as per ASME E 84 and LEED compliant, as manufactured by Trespa.
 
** NOTE TO SPECIFIER ** Delete surface finish not required.
 
a.
Decorative Surface, in Quartz Finish:
1)
Finish: Color as selected from manufacturer's standard product line.
C.
Wall Panel Core Type 3: 5/8 inch (15 mm) minimum thickness fire-rated resin particle board, Class B or better fire rated as per ASTM E 84. Panel backer sheet and adhesives as per manufacturer to achieve fire rating as tested. Panel core to be type for plastic laminate, wood veneer or metal face.
D.
Wall Panel Core Type 4: 1/2 inch (12 mm) thickness fire-rated resin medium density fiberboard, Class B or better fire rated as per ASTM E 84. Panel backer sheet and adhesives as per manufacturer to achieve fire rating as tested. Panel core to be type for mirror or stone face.
E.
Wall Panel Face:
 
** NOTE TO SPECIFIER ** Delete face finishes not required.
 
1.
Wilsonart Laminate Face: Standard finish, 0.039 inch (0.99 mm) minimum thickness Horizontal Grade Postforming Laminate conforming to NEMA standard HGF, with Class B or better fire rating when laminated to fire-rated particle board as per ASTM E 84.
 
** NOTE TO SPECIFIER ** Delete selection methods not required.
 
a.
Pattern, color and finish as selected from manufacturer's standard product line.
b.
Pattern, color and finish as indicated on the Drawings.
 
** NOTE TO SPECIFIER ** Delete selections not required.
 
c.
Layer: Laminate face on Layer 2.
d.
Layer: Laminate face on Layer 3.
e.
Layer: Laminate face on Layer 4.
f.
Layer: Laminate face on Layer 5.
g.
Layer: Laminate face on Layer 6.
2.
Stainless Steel Face:
a.
Smooth Surface Panels: Stainless steel, 20 gauge. Panel assembly to be Class B or better fire rated as per ASTM E 84.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: No. 4 Satin.
2)
Finish: Random Swirl.
3)
Finish: RND Non-Directional.
b.
Rigidized Textured Metal Surface Panels: Stainless steel, 20 gauge. Assembly to be Class B or better fire rated as per ASTM E 84.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: 5WL.
2)
Finish: 2WL.
3)
Finish: 3ND.
4)
Finish: 4LB.
5)
Finish: 6SL.
6)
Finish: 1CS.
7)
Finish: 5HR.
8)
Finish: 2FL.
9)
Finish: 1SLG.
10)
Finish: 1NA.
11)
Finish: 6HC.
12)
Finish: 1HM.
13)
Finish: 6WL.
14)
Finish: 7DL.
15)
Finish: RTP.
16)
Finish: 60LTH.
17)
Finish: Sandtex.
18)
Finish: Linen.
19)
Finish: 3SQ.
20)
Finish: Dull Beed Blast.
21)
Finish: DuoTex 1SL-Sandtex.
22)
Finish: DuoTex 1SL-Linen BA.
23)
Finish: 2FL Grey PSP.
24)
Finish: 2" Overlay.
25)
Finish: 6HC Orange NPSP.
26)
Finish: 6SL Black PSP.
27)
Finish: 6WL Blue Mirror NPSC.
28)
Finish: Pattern/Color: As selected from manufacturer's standard product line.
 
** NOTE TO SPECIFIER ** Delete selections not required.
 
c.
Layer: Stainless steel face on Layer 2.
d.
Layer: Stainless steel face on Layer 3.
e.
Layer: Stainless steel face on Layer 4.
f.
Layer: Stainless steel face on Layer 5.
g.
Layer: Stainless steel face on Layer 6.
3.
Aluminum Face:
a.
Moz: Smooth surface panels of aluminum, 0.040 inch (1.01 mm) thickness, satin finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
1)
Pattern/Color: Bamboo/Clear.
2)
Pattern/Color: Clouds/Clear.
3)
Pattern/Color: Kelp/Clear.
4)
Pattern/Color: Ripples/Clear.
5)
Pattern/Color: Waves/Clear.
6)
Pattern/Color: Bamboo/Blendz #442.
7)
Pattern/Color: Bamboo/Brass.
8)
Pattern/Color: Bamboo/Champagne.
9)
Pattern/Color: Clouds/Light Champagne.
10)
Pattern/Color: Clouds/Slate Green.
11)
Pattern/Color: Course/Light Champagne.
12)
Pattern/Color: Fog/Graphite.
13)
Pattern/Color: Graphix Cosmos/LG Aurora.
14)
Pattern/Color: Graphix Flare/Mars.
15)
Pattern/Color: Graphix Morocco/Smoke.
16)
Pattern/Color: Kelp/Blendz #453.
17)
Pattern/Color: Kelp/Indigo.
18)
Pattern/Color: Linen/Khaki.
19)
Pattern/Color: Pinstripe/Champagne.
20)
Pattern/Color: Pinstripe/Royal Blue.
21)
Pattern/Color: Ripples/Ebony.
22)
Pattern/Color: Waterslide/Cabernet.
23)
Pattern/Color: Waterslide/Electric Red.
24)
Pattern/Color: Waterfall/Graphite.
25)
Pattern/Color: Waterfall/Khaki.
26)
Pattern/Color: As selected from manufacturer's standard product line.
b.
"GageCarve": Sculpted metal surface panels of aluminum, thickness as per pattern, anodized finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
1)
Pattern/Color: Horizon/Nickel Metallic.
2)
Pattern/Color: Linear/Nickel.
3)
Pattern/Color: Miami/Black Metallic.
4)
Pattern/Color: Miami/Nickel.
5)
Pattern/Color: Museum/Champagne.
6)
Pattern/Color: Organic/Champagne.
7)
Pattern/Color: Organic/Nickel.
8)
Pattern/Color: Plateau/Bronze Gold.
9)
Pattern/Color: Pyramid/Bronze Gold.
10)
Pattern/Color: Pyramid/Warm Stainless Steel.
11)
Pattern/Color: Reflections/Bronze.
12)
Pattern/Color: Ribbon/Brass.
13)
Pattern/Color: Ribbon/Nickel.
14)
Pattern/Color: Rough Cut II/Nickel.
15)
Pattern/Color: Waves/Nickel.
16)
Pattern/Color: As selected from manufacturer's standard product line.
 
** NOTE TO SPECIFIER ** Delete selections not required.
 
c.
Layer: Aluminum face on Layer 2.
d.
Layer: Aluminum face on Layer 3.
e.
Layer: Aluminum face on Layer 4.
f.
Layer: Aluminum face on Layer 5.
g.
Layer: Aluminum face on Layer 6.
4.
Cast Metal Face:
a.
"GageCast": Textured surface panels of metal particles throughout the casting, thickness as per pattern, high luster finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
1)
Pattern/Color: Alpine/NS/NS.
2)
Pattern/Color: Bamboo/BZ.
3)
Pattern/Color: Brush Stroke/BZ/BP.
4)
Pattern/Color: Connection BZ/BZ.
5)
Pattern/Color: Ellipse SS/SS.
6)
Pattern/Color: Herringbone/BZ.
7)
Pattern/Color: Industrial Weave/AL/BLK.
8)
Pattern/Color: Organic Linear/BZ.
9)
Pattern/Color: Raimondi/BZ.
10)
Pattern/Color: Sahara/AL/NS.
11)
Pattern/Color: Shanghai/BZ/BZ.
12)
Pattern/Color: Traction/NS/BLK.
13)
Pattern/Color: Vertical/AL/AL.
14)
Pattern/Color: Wall Street/NS/AL.
15)
Pattern/Color: Willow/AL/BZ.
16)
Pattern/Color: As selected from manufacturer's standard product line.
b.
Layer: Cast metal face on Layer 2.
c.
Layer: Cast metal face on Layer 3.
d.
Layer: Cast metal face on Layer 4.
e.
Layer: Cast metal face on Layer 5.
f.
Layer: Cast metal face on Layer 6.
5.
Bronze Face: Smooth surface panels of bronze, 0.040 inch (1.01 mm) thickness, No. 4 satin finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
 
** NOTE TO SPECIFIER ** Delete selections not required.
 
a.
Layer: Bronze face on Layer 2.
b.
Layer: Bronze face on Layer 3.
c.
Layer: Bronze face on Layer 4.
d.
Layer: Bronze face on Layer 5.
e.
Layer: Bronze face on Layer 6.
6.
Mirror Face: Clear safety mirror, 1/4 inch (6 mm) thickness, ANSI stamped. Panel assembly to be Class B or better fire rated as per ASTM E 84.
 
** NOTE TO SPECIFIER ** Delete selections not required.
 
a.
Layer: Mirror face on Layer 2.
b.
Layer: Mirror face on Layer 3.
c.
Layer: Mirror face on Layer 4.
d.
Layer: Mirror face on Layer 5.
e.
Layer: Mirror face on Layer 6.
7.
Real Wood Veneer Face: Smooth surface panels of wood veneer on paper backing, satin finish. Panel assembly to be Class B or better fire rated as per ASTM E 84.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
a.
Species and Cut: Afromosia, RT QC.
b.
Species and Cut: Anigre, FIG QC.
c.
Species and Cut: Ash, Japanese QC.
d.
Species and Cut: Ash, Tamo Burl.
e.
Species and Cut: Aspen, Burl.
f.
Species and Cut: Bamboo, Narrow.
g.
Species and Cut: Birch, Red FC.
h.
Species and Cut: Birch, White FC.
i.
Species and Cut: Cedar, Western Red QC.
j.
Species and Cut: Cherry, American FC.
k.
Species and Cut: Cherry, American QC.
l.
Species and Cut: Cherry, Striawood.
m.
Species and Cut: Ebony, FT QC.
n.
Species and Cut: Lacewood, QC.
o.
Species and Cut: Mahogany, African FC.
p.
Species and Cut: Maple, Birdseye RC.
q.
Species and Cut: Maple, QC.
r.
Species and Cut: Oak, Red FC.
s.
Species and Cut: Oak, Red RC.
t.
Species and Cut: Paldao, Figured QC.
u.
Species and Cut: Rosewood, Andes FC.
v.
Species and Cut: Rosewood, E. Indian QC.
w.
Species and Cut: Sapele, Pommele.
x.
Species and Cut: Sapele, QC.
y.
Species and Cut: Sycamore, English Figured QC.
z.
Species and Cut: Teak, QC.
aa.
Species and Cut: Walnut, Burl.
ab.
Species and Cut: Walnut, QC.
ac.
Species and Cut: Wenge, QC.
ad.
Species and Cut: Zebrawood, FT QC.
ae.
Species and Cut: As selected from manufacturer's standard product line.
 
** NOTE TO SPECIFIER ** Delete selections not required.
 
af.
Layer: Real wood veneer face on Layer 2.
ag.
Layer: Real wood veneer face on Layer 3.
ah.
Layer: Real wood veneer face on Layer 4.
ai.
Layer: Real wood veneer face on Layer 5.
aj.
Layer: Real wood veneer face on Layer 6.
8.
Stone Veneer Face: Stone veneer panels, 1/8 inch (3 mm) thick, on 1/4 inch (6 mm) thick aluminum honeycomb backer. Panel assembly to be Class B or better fire rated as per ASTM E 84. Polished finish.
 
** NOTE TO SPECIFIER ** Delete types not required.
 
a.
Stone Type: Absolute Black.
b.
Stone Type: Alaska White.
c.
Stone Type: Azul Aran.
d.
Stone Type: Ballard.
e.
Stone Type: Bianco Gamma.
f.
Stone Type: Black Widow.
g.
Stone Type: Blue Pearl.
h.
Stone Type: Botticino Fiorito.
i.
Stone Type: Breccia Onicate.
j.
Stone Type: Circa.
k.
Stone Type: Crema Marfil.
l.
Stone Type: Eden.
m.
Stone Type: Emperador Dark.
n.
Stone Type: Emperador Light.
o.
Stone Type: Fantasy Brown.
p.
Stone Type: Giallo Napolene.
q.
Stone Type: Giallo Ornamental.
r.
Stone Type: Golden Fantasy.
s.
Stone Type: Marron Glace.
t.
Stone Type: Nero Marinace.
u.
Stone Type: Palladium.
v.
Stone Type: Purple Dunes.
w.
Stone Type: Raven.
x.
Stone Type: Red Malibu.
y.
Stone Type: River Jade.
z.
Stone Type: St. Hubert.
aa.
Stone Type: St. Jaume Rojo.
ab.
Stone Type: Steel Grey.
ac.
Stone Type: Vogue.
ad.
Stone Type: White Carrera.
 
** NOTE TO SPECIFIER ** Delete selections not required.
 
ae.
Layer: Stone veneer face on Layer 2.
af.
Layer: Stone veneer face on Layer 3.
ag.
Layer: Stone veneer face on Layer 4.
ah.
Layer: Stone veneer face on Layer 5.
ai.
Layer: Stone veneer face on Layer 6.
 
** NOTE TO SPECIFIER ** First option is standard. Delete types not required.
 
F.
Toe Kick and Toe Kick Binder with Concealed Ventilation Gap for Interlocking Panels:
1.
Satin No. 4 finish 20 gauge stainless steel toe kick with anodized mill finish aluminum binder (standard).
2.
Black powder coat finish 20 gauge stainless steel toe kick with black powder coat finish aluminum binder.
3.
Satin No. 4 finish 0.04 inch (1.01 mm) thick bronze toe kick with anodized mill finish aluminum binder with Satin No. 4 bronze cover.
 
** NOTE TO SPECIFIER ** First option is standard. Delete types not required.
 
G.
Top Cap:
1.
Anodized mill finish aluminum top cap with integrated pad hook channel (standard).
2.
Black powder coat finish aluminum top cap with integrated pad hook channel.
3.
Black powder coat finish aluminum top cap with integrated pad hook channel and 0.04 inch (1.01 mm) thick bronze flat insert.
 
** NOTE TO SPECIFIER ** First option is standard. Delete types not required.
 
H.
Corner and Flat Reveals:
1.
Stainless steel, 20 gauge, No. 4 satin finish (standard).
2.
Black powder coat finish. 20 gauge stainless steel.
3.
Satin bronze. 0.04 inch (1.01 mm) thick, No. 4 finish.
 
** NOTE TO SPECIFIER ** First option is standard for Interlocking Panel System and Corning Gorilla Glass "Vibrant" model. Not available for Thin Solid Phenolic Panel System. Delete types not required.
 
I.
Panel Binders: Standard at exposed panel edges near door jambs.
1.
Anodized mill finish aluminum (standard).
2.
Black powder coat finish aluminum.
3.
Bronze 0.04 inch (1.01 mm) thick, satin No. 4 finish.
 
** NOTE TO SPECIFIER ** Standard for Precision, Sahara I, Sahara II and Edge models. Not available for Corning Gorilla Glass Thin Panel System or Thin Solid Phenolic Panel System. First option is SnapCab standard. Delete if not required.
 
J.
Inlay:
1.
Black powder coat finish aluminum inlay set into 1/8 inch (3 mm) shadow lines.
2.
Anodized mill finish aluminum inlay set into 1/8 inch (3 mm) shadow lines.
3.
Satin Stainless inlay set into 1/8 inch (3 mm) shadow lines.
 
** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if handrails not required.
 
K.
Handrails: Pre-installed on wall panel to measure 32 inches (831 mm) above finished floor unless indicated otherwise.
 
** NOTE TO SPECIFIER ** Delete locations not required.
 
1.
Location: Back wall only.
2.
Location: Side walls only.
3.
Location: Back and side walls.
 
** NOTE TO SPECIFIER ** Delete types, sizes and material finishes not required.
 
4.
Type: Vault style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
5.
Type: Angle style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
6.
Type: Fluid style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
7.
Type: Round handrail with returned ends.
a.
Size: 1-1/2 inches (38 mm) diameter.
b.
Size: 2 inches (50 mm) diameter.
c.
Material and Finish: Satin stainless steel with No. 4 finish.
d.
Material and Finish: Mirror stainless steel with No. 8 finish.
e.
Material and Finish: Satin bronze with No. 4 finish.
f.
Material and Finish: Mirror bronze with No. 8 finish.
8.
Type: Oval handrail with returned ends.
a.
Size: 1.9 inches (48 mm) high by 1 inch (25 mm) wide.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
9.
Type: Flat bar with returned ends, 3/8 inches (9.5 mm) thick.
a.
Width: 1-1/2 inches (38 mm).
b.
Width: 2 inches (50 mm).
c.
Width: 4 inches (101 mm).
d.
Material and Finish: Satin stainless steel with No. 4 finish.
e.
Material and Finish: Mirror stainless steel with No. 8 finish.
f.
Material and Finish: Satin bronze with No. 4 finish.
g.
Material and Finish: Mirror bronze with No. 8 finish.
10.
Type: Flat bar with returned ends, 1/4 inch (6 mm) thick.
a.
Width: 6 inches (152 mm).
b.
Width: 8 inches (203 mm).
c.
Material and Finish: Satin stainless steel with No. 4 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
11.
Type: Square style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
12.
Type: Rectangle style handrail with straight (not returned) ends.
a.
Size: 2 inch (50 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
 
** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if bumpers not required.
 
L.
Bumpers: Pre-installed on wall panel to measure 12 inches (305 mm) above finished floor unless indicated otherwise.
 
** NOTE TO SPECIFIER ** Delete locations not required.
 
1.
Location: Back wall only.
2.
Location: Side walls only.
3.
Location: Back and side walls.
 
** NOTE TO SPECIFIER ** Delete types, sizes and material finishes not required.
 
4.
Type: Vault style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
5.
Type: Angle style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
6.
Type: Fluid style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
7.
Type: Round handrail with returned ends.
a.
Size: 1-1/2 inches (38 mm) diameter.
b.
Size: 2 inches (50 mm) diameter.
c.
Material and Finish: Satin stainless steel with No. 4 finish.
d.
Material and Finish: Mirror stainless steel with No. 8 finish.
e.
Material and Finish: Satin bronze with No. 4 finish.
f.
Material and Finish: Mirror bronze with No. 8 finish.
8.
Type: Oval handrail with returned ends.
a.
Size: 1.9 inches (48 mm) high by 1 inch (25 mm) wide.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
9.
Type: Flat bar with returned ends, 3/8 inches (9.5 mm) thick.
a.
Width: 1-1/2 inches (38 mm).
b.
Width: 2 inches (50 mm).
c.
Width: 4 inches (101 mm).
d.
Material and Finish: Satin stainless steel with No. 4 finish.
e.
Material and Finish: Mirror stainless steel with No. 8 finish.
f.
Material and Finish: Satin bronze with No. 4 finish.
g.
Material and Finish: Mirror bronze with No. 8 finish.
10.
Type: Flat bar with returned ends, 1/4 inch (6 mm) thick.
a.
Width: 6 inches (152 mm).
b.
Width: 8 inches (203 mm).
c.
Material and Finish: Satin stainless steel with No. 4 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
11.
Type: Square style handrail with straight (not returned) ends.
a.
Size: 1-1/2 inch (38 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
12.
Type: Rectangle style handrail with straight (not returned) ends.
a.
Size: 2 inch (50 mm) diameter.
b.
Material and Finish: Satin stainless steel with No. 4 finish.
c.
Material and Finish: Mirror stainless steel with No. 8 finish.
d.
Material and Finish: Satin bronze with No. 4 finish.
e.
Material and Finish: Mirror bronze with No. 8 finish.
 
** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if protective pads not required. Standard SnapCab aluminum top cap has integrated pad hook channel, eliminating the need for pad buttons.
 
M.
Protective Pads: Vinyl protective pads for cab walls.
1.
Type: Pads with pre-attached pad hooks that lock into integrated pad hook channel in the top cap, eliminating the need for pad buttons.
2.
Type: Pads with grommets for use with conventional pad buttons.
3.
Quantity: Set of 1.
4.
Quantity: Set of 2.
5.
Color: Grey.
6.
Color: As selected from manufacturer's standard product line.
 
** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if pad buttons not required.
 
N.
Pad Buttons: Pre-installed on wall panels.
1.
Type: Round end satin stainless steel with No. 4 finish.
2.
Type: Round end satin bronze with No. 4 finish.
 
** NOTE TO SPECIFIER ** Delete options not required. Select light fixtures and trash guards in subsequent paragraphs if wanted. Delete entirely if suspended ceilings not required.
 
O.
Suspended Ceiling:
1.
Aurora Ceiling:
a.
Type: Ceiling with concealed heavy-duty brushed 1.5 inch (38 mm) T aluminum frame, with adjustable mounting legs, with a removable panel for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
b.
Facing: Stainless steel with No. 4 satin finish.
c.
Facing: Stainless steel with No. 8 mirror finish.
d.
Facing: Bronze with No. 4 satin finish.
e.
Facing: Bronze with No. 8 mirror finish.
f.
Facing: Brushed aluminum plastic laminate.
g.
Facing: Bronze tone aluminum plastic laminate.
h.
Facing: Selected from laminate manufacturer's standard product line.
2.
Island Ceiling:
a.
Type: Ceiling with concealed heavy-duty brushed 1.5 inch (38 mm) T aluminum frame, with adjustable mounting legs and divided into six sections, nine for larger cars, with a removable panel for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
b.
Facing: Stainless steel with No. 4 satin finish.
c.
Facing: Stainless steel with No. 8 mirror finish.
d.
Facing: Bronze with No. 4 satin finish.
e.
Facing: Bronze with No. 8 mirror finish.
f.
Facing: Brushed aluminum plastic laminate.
g.
Facing: Bronze tone aluminum plastic laminate.
h.
Facing: Selected from laminate manufacturer's standard product line.
3.
Modular Ceiling:
a.
Type: Ceiling with heavy-duty 1.5 inch (38 mm) T aluminum frame, with adjustable mounting legs and is divided into six sections, nine for larger cars, with a removable panel for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
1)
Aluminum Frame Finish: Brushed clear (standard).
2)
Aluminum Frame Finish: Black powder coat.
3)
Aluminum Frame Finish: Bronze powder coat.
4)
Facing for Drop-in Panels: Glossy black plastic laminate.
5)
Facing for Drop-in Panels: Glossy white plastic laminate.
6)
Facing for Drop-in Panels: Brushed aluminum laminate.
7)
Facing for Drop-in Panels: Selected from laminate manufacturer's standard product line.
8)
Facing for Drop-in Panels: Selected from Trespa's standard product line.
4.
Venture Ceiling:
a.
Type: Ceiling with heavy-duty 1.5 inch (38 mm) T aluminum frame, with adjustable mounting legs and is divided into three sections, four or five for larger cars, with a removable panel for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
1)
Aluminum Frame Finish: Brushed clear (standard).
2)
Aluminum Frame Finish: Black powder coat.
3)
Aluminum Frame Finish: Bronze powder coat.
4)
Facing for Drop-in Panels: Glossy black plastic laminate.
5)
Facing for Drop-in Panels: Glossy white plastic laminate.
6)
Facing for Drop-in Panels: Brushed aluminum laminate.
7)
Facing for Drop-in Panels: Selected from laminate manufacturer's standard product line.
8)
Facing for Drop-in Panels: Selected from Trespa's standard product line.
5.
Frame Ceiling:
a.
Type: Ceiling with heavy-duty 1.5 inch (38 mm) T aluminum frame, with adjustable mounting legs and divided into six sections, nine for larger cars, with diffusers and removable section for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
1)
Aluminum Frame Finish: Brushed clear (standard).
2)
Aluminum Frame Finish: Black powder coat.
3)
Aluminum Frame Finish: Bronze powder coat.
4)
Light Diffusers: Translucent twin wall polycarbonate.
5)
Light Diffusers: Aluminum eggcrate.
6.
Economy Ceiling:
a.
Type: Ceiling with heavy-duty brushed 1.5 inch (38 mm) T aluminum non-welded frame, with some assembly required, with adjustable mounting legs and is divided into three sections, four or five for larger cars, with twin wall polycarbonate translucent light diffusers, and removable section for access to the escape hatch. Ceiling Class B or better fire rated as per ASTM E 84 and LEED compliant.
 
** NOTE TO SPECIFIER ** Delete options not required. Delete entirely if ceiling lights not required.
 
P.
Ceiling Lights:
 
** NOTE TO SPECIFIER ** For Frame and Economy Suspended Ceilings only. Delete if not required.
 
1.
Fluorescent T-8 Fixtures Mounted on Cab Canopy: Two double-tube fluorescent light fixtures with ballasts; 4 fixtures required for cars 4000 lbs. and larger. Side mounted with 20 feet (6 m) of metal clad No. 12 wire with two 40 watt fluorescent T8 bulbs per fixture; 120 AC volt system.
 
** NOTE TO SPECIFIER ** For Frame and Economy Suspended Ceilings only. Delete if not required.
 
2.
LED T-8 fixtures Mounted on Cab Canopy: Two double-tube LED light fixtures; 4 fixtures required for cars 4000 lb. and larger. Side mounted, with 20 feet (6 m) metal clad No. 12 wire, with two LED 18 watt bulbs per fixture; 120 AC volt system.
 
** NOTE TO SPECIFIER ** For Suspended Island, Modular and Venture Ceilings only. Delete if not required.
 
3.
LED Standard Fixtures Mounted on Suspended Ceiling: Standard LED downlights, low energy, low voltage, warm white (3000 Kelvin), 4 watt bulbs, 127 degree beam spread, up to 50,000 hours of life,; integrated tamperproof metal trim ring. Pre-installed dimmer control included.
 
** NOTE TO SPECIFIER ** Options. Delete if not required.
 
a.
Emergency light battery backup.
 
** NOTE TO SPECIFIER ** Standard for Aurora Ceiling and an optional addition for all other ceilings. Delete if not required.
 
4.
Perimeter Lighting: LED perimeter fixtures, mounted on perimeter of ceiling; 120 AC volt system.
 
** NOTE TO SPECIFIER ** Trash Guards are not standard. Option for Suspended Aurora, Island, Modular, Venture, and Frame Ceilings only. Delete if not required.
 
Q.
Trash Guards: Fire rated twin wall polycarbonate translucent light diffuser pieces attached, slightly recessed vertically above ceiling perimeter to deter passengers from depositing their trash above the ceiling.
PART 3 EXECUTION
 
3.1
PREPARATION
A.
Prepare surfaces using the methods recommended by the manufacturer in printed installation instructions for achieving the best result for the substrate under the project conditions.
B.
Protect elevator finishes, fixtures and equipment from damage.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions. Install in proper relationship to adjacent materials.
1.
Do not make structural changes to elevator cab.
2.
Do not install work in a manner that interferes with the safe operation of the elevator.
3.3
CLEANING AND PROTECTION
A.
Clean exposed surface in accordance with manufacturer's instructions.
B.
Protect exposed surfaces from damage by subsequent construction.
END OF SECTION